Rated 5 based on 1 product reviews
CONTACT INFO
678 Wilbur Ave.
Greenwich, NY 12834
Toll Free: 800-328-4283
Phone: 518-692-9930
Continuing Education Logo
Would you like to see hosted content from Tymetal Corp.?
EMAIL
Request for informationTymetal Corp. Contact Us / RFI
Openings to 40'.
A complete system designed and engineered as a whole, providing low preventative maintenance requirements, long service life, and factory certified 200,000 cycle tested gate and gate operator. Soft start and stop with adjustable speeds from 1.2 to 2.2 ft / second. UL Class III and IV only.

Get More Information

- Hide Gallery
TYM-VS-S (Variable Speed) Structural Gate System
Videos for TYM-VS-S (Variable Speed) Structural Gate System
Tymetal Corp. video of Tymetal TIGER System
2015-02-06T00:00:00+00:00Z
(Tymetal Corp.)request for information
Tymetal Corp. video of Tymetal K12 Gate Crash Test Real Time
2015-02-06T00:00:00+00:00Z
(Tymetal Corp.)request for information
Tymetal Corp. video of Tymetal Vertical Pivot Gates
2015-02-06T00:00:00+00:00Z
(Tymetal Corp.)request for information
Tymetal Corp. video of Tymetal K12 Crash Gate Overhead Close Up
2015-02-06T00:00:00+00:00Z
(Tymetal Corp.)request for information
Tymetal Corp. video of Tymetal K4 Crash Beam Real Time
2015-02-06T00:00:00+00:00Z
(Tymetal Corp.)request for information
Tymetal Corp. video of Tymetal K4 Crash Beam View 2
2015-02-06T00:00:00+00:00Z
(Tymetal Corp.)request for information