Rated 5 based on 1 product reviews
CONTACT INFO
8450 W. 185th St.
Tinley Park, IL 60487
Phone: 855-848-8678
Would you like to see hosted content from Ram Board/Surface Shields?
EMAIL
Request for informationRam Board/Surface Shields Contact Us / RFI

Nearly 4X Tougher than standard Plasti-Shield FR, making it one of the strongest floor and wall protection materials in the Surface Shields line of products. Tested and certified to meet NFPA-701 standard.

- Hide Gallery
Ultra-Heavy-Duty Floor & Wall Protection

Catalogs for Ultra-Heavy-Duty Floor & Wall Protection - Plasti-Shield® PRO FR
Videos for Ultra-Heavy-Duty Floor & Wall Protection - Plasti-Shield® PRO FR
Ram Board/Surface Shields video of Ram Board - Wall Guard
2017-02-14T00:00:00+00:00Z
(Ram Board/Surface Shields)request for information
Ram Board/Surface Shields video of Ram Board - Ram Board
2017-02-14T00:00:00+00:00Z
(Ram Board/Surface Shields)request for information
Ram Board/Surface Shields video of Ram Board - Home Edition
2017-02-14T00:00:00+00:00Z
(Ram Board/Surface Shields)request for information
Ram Board/Surface Shields video of Ram Board - Door Jamb
2017-02-14T00:00:00+00:00Z
(Ram Board/Surface Shields)request for information
Ram Board/Surface Shields video of Ram Board Plus® Commercial
2018-02-23T00:00:00+00:00Z
(Ram Board/Surface Shields)request for information
Ram Board/Surface Shields video of How To Install Ram Board
2021-08-17T00:00:00+00:00Z
(Ram Board/Surface Shields)request for information
Ram Board/Surface Shields video of Stair Shield: Heavy-duty Stair Protection
2021-08-17T00:00:00+00:00Z
(Ram Board/Surface Shields)request for information
Ram Board/Surface Shields video of Corner Shield: Jobsite Corner Protection
2021-08-17T00:00:00+00:00Z
(Ram Board/Surface Shields)request for information
Ram Board/Surface Shields video of How and When to Use Plasti Shield Products
2021-08-17T00:00:00+00:00Z
(Ram Board/Surface Shields)request for information