Clip&Rip® Universal Hidden Deck Clip provides faster installation over traditional hidden clips. The 16 pre-assembled collated strips with stainless steel screws allow for one-pass fastening in one go saving time and money on the job site.
FEATURES
One-Pass Fastening: fastener can be installed in one go. The clip will remain level for sliding the next board in place
Compression Tabs: “bite" down into the joists, keeps clip level after screw is completely installed
Ease-of-Use: no additional tools needed. Installation is as easy as Insert, Drive, Snap!
Universal Compatibility: suitable for grooved composite, PVC, and hardwood decking
Time & Costs Savings: 16-clips per strip allow for installation of a full 20ft board
Consistent & Clean Look: clip creates 3/16″ spacing between boards
Corrosion Resistance: 305 and 316 stainless steel options available. 316 stainless allows for us in marine environments. Suitable for ACQ and pressure-treated lumber.
Packaging Options: available in 192ct packs covering 100 sq ft and 800ct packs for 425 sq ft
INSTRUCTIONS
Insert the strips of clips with the arrow pointing forward into the leading board groove. Center over joist.
Drive the screws down in a straight and steady fashion until the head of the screw is flush with the clip.
Lift up on strip to break off installed clip.
Install clips at every joist along length of board.
Place next board into position. Holding the deck board at a slight angle, push deck board into previously installed clips.
Check between boards to ensure consistency.








