Rated 5 based on 1 product reviews
Bavis Fabacraft

Drive-Thru Equipment

CONTACT INFO
201 Grandin Rd.
Maineville, OH 45039-0337
Phone: 513-677-0500
EMAIL
Request for informationBavis Fabacraft Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Bavis vehicle detectors are magnetically triggered and designed to greatly reduce (if not eliminate) false alarms caused by ambient motion or dynamic lighting.

The sensors have a detection range of approximately 7 ft. with adjustable sensitivity based on the needs of your drive-thru. When triggered, the vehicle detector alerts staff both visually and audibly with a chime and LED lights.

All of these features add up to a vehicle detection system your employees can trust, without all of the annoyances and distractions that come with lower quality systems.

Technical Features

  • Senses 3-dimensional changes to the Earth's magnetic field caused by the presence of ferrous objects.

  • Compact, robust one-piece, self-contained sensor package replaces inductive-loop sensing technology.

  • Designed to minimize the effects of temperature swings and destabilizing magnetic fields. Sensor learns ambient background and stores settings; sensor will not lose configuration or range when power is cycled.

  • Detection range: approx. 7 ft.

  • Alarm: LED with chime tone.

  • Hard-wired for power.

  • Product number 22083991



Request a Quote

- Hide Gallery
Vehicle Detection Sensors and Systems for Drive-Thru

Specifications for Vehicle Detection Sensors and Systems for Drive-Thru
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for Vehicle Detection Sensors and Systems for Drive-Thru
Bavis Fabacraft video of Bavis Fabacraft: Your Partner in Drive-thru and Retail Transaction Solutions
2023-12-08T00:00:00+00:00Z
(Bavis Fabacraft )request for information
Bavis Fabacraft video of Demo: Captive Carrier TransTrax, Interior and Exterior Functions
2023-12-08T00:00:00+00:00Z
(Bavis Fabacraft )request for information
Bavis Fabacraft video of Demo: Window-Drawer Combination Unit for Drive-thru, Physical Security
2023-10-15T00:00:00+00:00Z
(Bavis Fabacraft )request for information
Bavis Fabacraft video of How Bavis Windows and Combo Units Mount into Your Wall
2023-12-08T00:00:00+00:00Z
(Bavis Fabacraft )request for information