Rated 5 based on 1 product reviews
Johns Manville Roofing System

Commercial Roofing

CONTACT INFO
EMAIL
Request for informationJohns Manville Roofing System Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Expand-O-Gard expansion joints are flexible waterproof closures for vertical building walls designed to accommodate movement between building components caused by thermal, settlement, wind, flex and seismic forces.

Bellows:

  • Widths: 4" - 12" (10.16 cm - 30.48 cm) Standard

  • (Special sizes are available up to 54" (1.37 m) wide)

  • Membrane Covers

  • EPDM (Style WS)

  • Thickness: 0.060" (1.52 mm)

  • Colors: Black or White - premium priced and available upon request.

  • EPDM (Style F)

  • Thickness: 0.060" (1.52 mm)

  • Color: Black - premium priced and available upon request.

  • Closed Cell Support Foam

  • Thickness varies from 0.375" - 0.75" (9.53 mm to 19.1 mm) depending on bellows width.

    Flange1 :

  • Aluminum2 : .032" (0.81 mm)

  • Copper: 16 oz. (0.56 mm)

  • Galvanized Steel2 : 26 ga. (0.56 mm)

  • Stainless Steel: .018" (0.46 mm) folded to .036" (0.91 mm)

  • 1. Other metals are available upon request.

  • 2. Available in Kynar® finish colored upon request. Kynar® is a registered trademark of Arkema, Inc.

    Styles:

  • WS = For masonry construction, metal buildings and panel wall systems where flanges are concealed and/or sandwiched within the wall system.

  • F = For joints between new and existing vertical walls, between curtain walls and glass atriums, and other vertical building walls where the flange is part of the closure design. Factory fabricated transitions are available.

- Hide Gallery
Vertical Expansion Joint Cover

Catalogs for Vertical Expansion Joint Cover
Videos for Vertical Expansion Joint Cover
Johns Manville Roofing System video of Johns Manville Commercial Roofing
2024-08-20T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM EPDM Tape-to-Tape
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of EPDM Drain Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of EPDM Wall Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM All Season Sprayable Bonding Adhesive
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Johns Manville TPO Self Adhered
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Johns Manville TPO
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of In-Depth: DynaSet 1K Training
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of SBS Drain Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of SBS End Laps
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Dynaweld Cap FR CR G
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of APPeX 4.5M
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of In Depth: Single Ply Liquid Flashing Training Video
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM One-Part Pourable Sealer for Liquid Flashing Applications
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM DynaFast® Fast. Smart. Consistent.
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Single Ply Liquid Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information