Rated 5 based on 1 product reviews
MATOT a division of Savaria

Dumbwaiters & Material Lifts

CONTACT INFO
2 Walker Dr.
Brampton, ON, Canada L6T 5E1
Toll Free: 855-728-2742
Phone:
Continuing Education Logo
EMAIL
Request for informationMATOT a division of Savaria Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
YouTube icon
LinkedIn icon

Vertical Reciprocating Conveyors (VRCs)cart-plus

The cost-effective solution for productive access to all levels

Vertical Reciprocating Conveyors transport goods to mezzanines, basements, balconies, or between floors of a multi-story building, and can also interface with material handling systems. All levels of a plant or warehouse can be utilized for increased production and storage with minimal of floor space required. Similar to material lifts, they are larger than dumbwaiters and almost always floor loading.

Matot Vertical Reciprocating Conveyors (VRCs) follow the ASME B.20.1 Code, therefore there are far fewer restrictions for this product than material lifts and dumbwaiters as they do not pierce fire-rated floors. They are typically used in industrial settings, but do have some commercial applications.

Product Features

  • Lift distance from 18 inches to unlimited

  • Standard speed 50 feet/minute to 300 plus feet/minute

  • Weight capacity up to 2500 lbs

  • Typically floor loading

  • Three loading configurations: single side, opposite sides and adjacent

  • Manually operated vertical bi-parting, slide up, slide down or swing type doors Can be UL Fire Rated if necessary.

  • UL listed door locks

  • Equally suited for light or heavy loads

  • Appropriate for occasional duty or continuous duty

  • Elevator type precision guide rails

  • Architectural grade stainless steel or primed finishes

  • Commercial grade construction

  • Performance proved drive systems to match your application requirements

  • Equipment complies with ASME B.20.1

  • Low cost installation

  • Minimum maintenance requirements

Optional Features

  • Security Systems

  • Key Locks

  • Keypads

  • Interfaces to external security systems

  • Self supporting tower

  • Structure consisting of four corner angles rigidly braced to support unit and avoid imposing loads except at base

  • Power Operated Doors and Gates

    o Can be motorized so they automatically open and close with the push of a button

    o Variable frequency and vector based drive systems for incredibly smooth travel and ultra precise stopping and starting


Specifications for Vertical Reciprocating Conveyors (VRCs)
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Vertical Reciprocating Conveyors (VRCs)
Catalogs for Vertical Reciprocating Conveyors (VRCs)
Videos for Vertical Reciprocating Conveyors (VRCs)
MATOT a division of Savaria video of ARCAT SpecWizard MATOT 14 10 00 Dumbwaiters, Material Lifts, and Vertical Reciprocating Conveyors
2026-02-11T00:00:00+00:00Z
(MATOT a division of Savaria)request for information