Rated 5 based on 1 product reviews
PalmSHIELD

CONTACT INFO
300 E. Locust
Carter Lake, IA 51510
Phone: 531-329-4406
EMAIL
Request for informationPalmSHIELD Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
Pinterest icon

W-beam guardrail is a kind of road crash barrier used for securing highway safety by preventing errant vehicles from sliding out of the roads and impacting the roadside buildings or other objects. So it is most commonly fixed on the side of the highways, dock areas, aisles, especially on curves and slopes for protection against run-off-road collisions.

Our W-beam guardrail product is formed in accordance with the latest highway safety barrier technology for making sure its high durability and maximum strength. It is made of high quality steel, which reduces the impact force caused by mobile equipment to the maximum extent. Meanwhile, the zinc coating or PVC coating perfectly combined to the W-beam guardrail keeps the products free of damages of corrosion and rust.

Advantages:

  • Easy installation: just attach the beam directly to the post, no need of blocks.

  • Prevent the mobile equipment from skidding off the road by redirecting it

  • Minimum the damage of errant vehicles

  • High quality material and anti-rust surface for longer service life

  • Corrosion resistant

  • Can be repaired quickly after accident


Details
:

  • Shape: Two waves

  • Material: Q235 (equivalent to S235JR / DIN EN10025 and Gr.D / ASTM A283M), Q345 (S355JR / ASTM A529M 1994), Q255JR, etc.

  • Surface: hot dipped galvanized or powder coating

  • Standard: AASHTO M-180, EN1317, RAL-RG620, JT/T 281-1995, JT/T 281-2007, JT/T 457-2007, SPS98S, EU, USA, AS/NZS, or any other International Standards.

  • Certificate: GB/T9001-2000, ISO 9001-2000

- Hide Gallery
W-BEAM Guardrail

Revit BIM Files for W-BEAM Guardrail

PlaySAFE Vehicle Barrier: Semi Private Plank: Aluminum

Playsafe: Aluminum: Plank: Semi Private Panel

Playsafe: Aluminum: Plank: Semi Private Panel Array

Playsafe: Aluminum: Plank: Semi Private Panel Post

Playsafe: Composite: Plank: Semi Private Panel

Playsafe: Composite: Plank: Semi Private: Panel Array

Playsafe: Composite: Plank: Semi Private: Panel Post

Playsafe: Vehicle Barrier: Aluminum: Plank: Semi Private Panel

Playsafe: Vehicle Barrier: Aluminum: Plank: Semi Private Panel Post

Playsafe: Vinyl: Plank: Semi Private Panel

Screening Louver Assembly: Array: Playsafe Semi Private Aluminum

Playsafe: Vinyl: Plank: Semi Private: Panel Array

Screening Louver Assembly: Array: Playsafe Semi Private Composite

Playsafe: Vinyl: Plank: Semi Private: Panel Post

Screening Louver Assembly: Array: Playsafe Semi Private Vinyl

Catalogs for W-BEAM Guardrail
Videos for W-BEAM Guardrail
PalmSHIELD video of Installation a PalmSHADE Sun Shade Structure
2024-08-22T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Bundle Saw at Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Custom Fabrication at PalmSHIELD, Patriot Custom Metals, & IronShield Coating
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Elite Destruct Back
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Elite Destruct Scale Video
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Elite Destruction Test – Front Side
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of LED Backlit Artistic Laser Cut Screening: PalmSHIELD
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Mechanical Equipment Screens, Faux Concrete Screening
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Product: Faux Brick Style Mechanical Equipment Screening
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Product: Mechanical Equipment Screening, Faux Stone Panels
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Style Louver V Extrusion Facing Down
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Style Louver V Extrusion Facing Up
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Original Louver
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of PalmSHIELD Hercules Horizontal Louver Screening System Installation
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of PalmSHIELD's Gorilla Hinges for Gates | Manufactured by the HAAS Mini Mill
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of PalmShield
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Patriot Custom Metals - Custom Drilling and Tapping CNC
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Patriot Custom Metals: Unique, High-Quality Metal Products!
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Plasma Table at Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Powder Coating at PalmSHIELD
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Top-Notch Fabrication: Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information