Rated 5 based on 1 product reviews
Perma Tech, Inc.

Dock Seals, Dock Shelters, Inflatable Seals, Levelers & Traffic Doors

CONTACT INFO
363 Hamburg St.
Buffalo, NY 14204
Toll Free: 800-362-7325
Phone: 716-854-0707
EMAIL
Request for informationPerma Tech, Inc. Contact Us / RFI
SOCIAL
Facebook icon
LinkedIn icon

Weather Shield Series Dock Sealcart-plus

Weather Shield Series is a wrapped foam with high-quality vinyl and stapled construction on pressure treated backboards that are the industry standard.The fabric on the vertical side pads is wrapped and stapled construction to pressure treated lumber backboards. This design requires side and bottom breather slits to release air pressure when the trailer is making contact with the dock seal. Guide stripes are 24″ high and are placed 9′ on center. The Weather Shield Dock Seal with foam head members is the best solution for standard doors that are 9 ft or less.

The F- Series curtain is designed to accommodate dock door openings starting at 9′ and can accommodate varying truck heights. The header is constructed with a galvanized steel pipe across the top of the curtain, along with velcro slits and tie-back straps hold the curtain in place. Perma Pleats with 8″ exposure come standard on the corners of the F-Series header.

Available Options:

  • Extra wide head members, 18″ to 30″

  • Perma Pleats are available on side pad members for extra wear

  • Wear Face is available to provide a second layer of material sewn over the base fabric to provide extra protection to the face of the dock seal

  • Chain-weighted drop flaps sewn to the foam head pad service an occasional lower truck and can be held out of the way with velcro fasteners.

  • F Series head curtain


Perma Pleats

Perma Pleats provide extra protection on the face of the dock seal. Choice of vinyl fabric weights of 22 oz., 40oz. or Hight Tear Abrasion (HTA)

Pleats can have an exposure size of 4″, 8″ or 16″

The F- Series curtain is designed to accommodate dock door openings starting at 9′ and can accommodate varying truck heights. The header is constructed with a galvanized steel pipe across the top of the curtain, along with tie-back straps hold the curtain in place. Perma Pleats with 8″ exposure come standard on the corners of the F-Series header.

F – Series Head Curtain Styles:

NF – No Foam – Standard on all F Series Dock Seals

EF – 1″ Foam Filled for increased sealing capabilities with adjustability

F – 4″ Foam Filled, limited adjustability

Metal Hood

Metal canopy for extra weather protection from rain and snow


Specifications for Weather Shield Series Dock Seal
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW