Rated 5 based on 1 product reviews
Perma Tech, Inc.

Dock Seals, Dock Shelters, Inflatable Seals, Levelers & Traffic Doors

CONTACT INFO
363 Hamburg St.
Buffalo, NY 14204
Toll Free: 800-362-7325
Phone: 716-854-0707
EMAIL
Request for informationPerma Tech, Inc. Contact Us / RFI
SOCIAL
Facebook icon
LinkedIn icon

Weather Warrior Metal Hood Soft-Sided Sheltercart-plus

The Weather Warrior Metal Hood Shelter commands respect for it's strength and functionality to protect the loading dock from all types of weather. Rain, Wind, Snow & Hail. The Weather Warrior is suitable for even the heaviest traffic applications. This premium shelter brings together the strength of a metal hood that can handle heavy snow and rain and a soft-sided shelter that can accommodate various truck heights.

FEATURES:

  • Metal hood with 2" rain gutter

  • Versatile sides to enclose different style trucks

  • 36" standard head curtain drop for various truck heights


METAL HOOD:
Made out of heavy gauge steel. Available in various projections that includes a 2" gutter.

WEAR FLAPS:
Wear flaps on head curtain and extra wear areas on the side curtains add durability at the critical truck contact points.

SOFT-SIDED FRAME:
Foam filled side pad, high density full memory foam with 2" x 6" or 8" wide pressure treated back boards.

FOAM EDGE or OPTIONAL GAP HOOKS:
Fabric covered foam strip on leading edge of side curtains for a snug fit against trailer sides.

GUIDE PATCH:
18oz Yellow guide patch 12" high placed 9ft. on center for accurate truck postioning.

BOTTOM DRAFT CUSHIONS:
Foam filled to seal off bttom of shelter. Independent of side curtians for easy economical replacement. "NO STEP" printed on cushion for safety.

DECLINE or INCLINE:
Tapered dock shelter projections are available to accommodate declined or inclined approaches.

Specifications for Weather Warrior Metal Hood Soft-Sided Shelter
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW