Rated 5 based on 1 product reviews
Ply Gem Residential Solutions

Windows and Patio Doors

CONTACT INFO
5020 Weston Pkwy. Suite 400
Cary, NC 27153
Toll Free: 888-975-9436
Phone:
EMAIL
Request for informationPly Gem Residential Solutions Contact Us / RFI
SOCIAL
Facebook icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Featuring a broad stile and rail, the 970 French sliding patio door imparts the stature of an authentic French door. Energy-efficient and virtually maintenance-free, it's an ideal way to bring style to a home.

West 970 Features & Benefits

  • True French Door Appearance. Sliding French patio doors feature wide stiles and rails to provide an authentic look.

  • Reliably Strong. Extended frame depth with heavy vinyl walls provides increased durability and strength.

  • Easy Operation. The panels open and close with minimal effort on stainless steel rollers.

  • Stylish Colors. A choice of three base colors makes it easy to complement any home's decor.

  • Rich Hardware Upgrades. Interior handle is available in three finishes allowing you to coordinate with the home's interior design.

  • Dependable Functionality. A semi-automatic manufacturing process helps maintain consistent tolerances to ensure every door opens, closes and locks perfectly.

  • Architectural Inspiration. Grilles in several distinct patterns make it easy to enhance the style of any home.

  • Installation Versatility. Multiple frame options assure compatibility with virtually any building or architectural style.

  • Reduced Energy Bills. Available High Performance (HP) glass packages provide excellent thermal performance.

  • Title-24 Compliant. 970 French sliding patio doors can be configured to meet or exceed the California Energy Commission's standards for Title 24 compliance.

  • Comforting Security. A two-point lock, standard on 2- and 3-panel doors, meets forced entry requirements. A four-point lock is standard on 4-panel doors.

  • A Limited Lifetime Warranty and 15-year glass warranty provides comforting peace of mind. See the 970 French Sliding Patio Door warranty for complete details.

- Hide Gallery
West 970 French Sliding Patio Door - New Construction | Replacement | Vinyl

West 970 French Sliding Patio Door - New Construction | Replacement | Vinyl  

1