Rated 5 based on 1 product reviews
Ply Gem Residential Solutions

Windows and Patio Doors

CONTACT INFO
5020 Weston Pkwy. Suite 400
Cary, NC 27153
Toll Free: 888-975-9436
Phone:
EMAIL
Request for informationPly Gem Residential Solutions Contact Us / RFI
SOCIAL
Facebook icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

With beauty designed to last and the options homeowners want, vinyl West Pro Series 700 windows provide the versatility to fit any project or budget.

West Pro Series 700 Features & Benefits

  • Strong & Efficient. Extended frame depth provides a strong window that can withstand extreme weather.

  • Popular and On-Trend Colors. Available in three stylish colors to complement any home's design, in addition to co-extruded exterior bronze and black for striking curb appeal. Or go bold with a black interior with black exterior color.

  • Install with Ease. Several frame options ensure compatibility with virtually any installation need, building type and architectural style.

  • Title-24 Compliant. 700 series windows can be configured to meet or exceed the California Energy Commission's standards for Title 24 compliance.

  • Reduced Energy Costs. The 700 series offers energy-efficient glass packages that can be tailored for where you build to help lower heating and cooling costs and keep homes comfortable during any season.

  • Safe & Secure. Additional glass options are available to meet solar, sound, security and privacy needs.

  • Charming Curb Appeal. Choose from stylish standard and custom window grille patterns to enhance a home's curb appeal.

  • Dependable Quality. An advanced, semi-automated manufacturing system helps assure precision-crafted components for a lifetime of dependable performance.

  • A Limited Lifetime Warranty and 15-year glass warranty provides comforting peace of mind. See the Pro Series 700 warranty for complete details.

- Hide Gallery
West Pro Series 700 Windows

West Pro Series 700 Windows  

New Construction | Replacement | Vinyl  
1