Rated 5 based on 1 product reviews
Ventev Innovations

Wireless Infrastructure Products

CONTACT INFO
11126 McCormick Rd.
Hunt Valley, MD 21031
Toll Free: 800-851-4965
Phone: 717-770-2317
EMAIL
Request for informationVentev Innovations Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Ventev's large antenna adapter plate for the Cisco patch antenna AIR-ANT2460NP-R. Dimensions are 5.78" (L) x 10.78" (W) x 0.59" (H). For use with TerraWave's Universal Articulating Mount (not included, sold separately). The plate weight with the Universal Articulating Mount is 1.5 lbs.
Compatible with SKU 384807.

Every Ventev adapter is covered by the company's one-year warranty program. For questions or to purchase product, contact a Regional Sales Executive at 800-851-4965 or sales@ventev.com.

- Hide Gallery
Wi-Fi Adapter Plate for Cisco AIR-ANT2460NP-R Patch Antenna

Revit BIM Files for Wi-Fi Adapter Plate for Cisco AIR-ANT2460NP-R Patch Antenna

Wireless Networks: Mount: Co Lo Cisco

Catalogs for Wi-Fi Adapter Plate for Cisco AIR-ANT2460NP-R Patch Antenna
Videos for Wi-Fi Adapter Plate for Cisco AIR-ANT2460NP-R Patch Antenna
Ventev Innovations video of An In-Depth Look at VenDome Antennas
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Introducing the Universal Wi-Fi Antenna
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenAnt™ Mount Unboxing
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenGo™ Mobile Wi-Fi Carry-on Unit Power Up Guide | One VenVolt Battery
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenGo™ Mobile Wi-Fi Carry-on Unit Power Up Guide | Two VenVolt Batteries
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenVolt 2 Customer Testimonial - Part 1
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev Surge Arrestors - Features and Benefits
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Broadband Enclosure - An In-Depth Look
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Broadband Enclosure - Features & Benefits
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Wi-Fi Antenna - An In-Depth Look
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information