Rated 5 based on 1 product reviews
Ventev Innovations

Wireless Infrastructure Products

CONTACT INFO
11126 McCormick Rd.
Hunt Valley, MD 21031
Toll Free: 800-851-4965
Phone: 717-770-2317
EMAIL
Request for informationVentev Innovations Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Ventev's small antenna adapter plate for the Cisco patch antenna AIR-ANT5160NP-R. Dimensions are 4.02" (L) x 7.01" (W) x 0.59" (H). For use with Ventev's Universal Articulating Mount (not included, sold separately). The plate weight with the Universal Articulating Mount is 1 lb.

Every Ventev adapter is covered by the company's one-year warranty program. For questions or to purchase product, contact a Regional Sales Executive at 800-851-4965 or sales@ventev.com.

- Hide Gallery
Wi-Fi Adapter Plate for Cisco AIR-ANT5160NP-R Patch Antenna

Revit BIM Files for Wi-Fi Adapter Plate for Cisco AIR-ANT5160NP-R Patch Antenna

Wireless Networks: Mount: Co Lo Cisco

Catalogs for Wi-Fi Adapter Plate for Cisco AIR-ANT5160NP-R Patch Antenna
Videos for Wi-Fi Adapter Plate for Cisco AIR-ANT5160NP-R Patch Antenna
Ventev Innovations video of An In-Depth Look at VenDome Antennas
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Introducing the Universal Wi-Fi Antenna
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenAnt™ Mount Unboxing
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenGo™ Mobile Wi-Fi Carry-on Unit Power Up Guide | One VenVolt Battery
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenGo™ Mobile Wi-Fi Carry-on Unit Power Up Guide | Two VenVolt Batteries
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenVolt 2 Customer Testimonial - Part 1
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev Surge Arrestors - Features and Benefits
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Broadband Enclosure - An In-Depth Look
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Broadband Enclosure - Features & Benefits
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Wi-Fi Antenna - An In-Depth Look
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information