Rated 5 based on 1 product reviews
Ventev Innovations

Wireless Infrastructure Products

CONTACT INFO
EMAIL
Request for informationVentev Innovations Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Ventev's Above Ceiling Tile Mounting bracket is designed to securely mount equipment, such as WLAN access points (APs), up above a ceiling tile grid. It includes 10" long bolts to conveniently and securely mount APs upside down for APs with integrated antennas. Additionally, this above ceiling tile mount is an excellent method to mount APs being deployed with rubber ducks above a ceiling tile for a virtually hidden WLAN.

Mounting Bracket Features & Specifications:

  • Rugged mounting bar is made from an electriolysis plate and includes slotted holes

  • Mounting bar is sturdy to support weight of wireless equipment

  • Includes bolts with fly nuts to secure equipment to mounting bar

  • Includes extra-wide mounting clips for stability

  • Weight: 1 lb.



Ventev's Above Ceiling Tile Mounting Bracket can support and mount any Ventev Above Ceiling Tile Antenna or, optionally, an Above Ceiling Tile Antenna and the AP the antenna operates with.

Every Ventev mount is covered by the company's two-year warranty program.

- Hide Gallery
Wi-Fi Mounting Bracket with Adjustable Height, Above Ceiling Tile

Catalogs for Wi-Fi Mounting Bracket with Adjustable Height, Above Ceiling Tile
Videos for Wi-Fi Mounting Bracket with Adjustable Height, Above Ceiling Tile
Ventev Innovations video of VenGo™ Mobile Wi-Fi Carry-on Unit Power Up Guide | Two VenVolt Batteries
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenAnt™ Mount Unboxing
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenGo™ Mobile Wi-Fi Carry-on Unit Power Up Guide | One VenVolt Battery
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Broadband Enclosure - Features & Benefits
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Broadband Enclosure - An In-Depth Look
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Wi-Fi Antenna - An In-Depth Look
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev Surge Arrestors - Features and Benefits
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Introducing the Universal Wi-Fi Antenna
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenVolt 2 Customer Testimonial - Part 1
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of An In-Depth Look at VenDome Antennas
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information