Rated 5 based on 1 product reviews
Haven Lighting

Outdoor Lighting

CONTACT INFO
2691 Circleport Dr, Suite A
Erlanger, KY  41018
Phone: 513-655-2468
EMAIL
Request for informationHaven Lighting Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon

X Series Evolution Style 6 foot Linear Light.  Comes with a male and female connector for quick installation. 

Design Services

- Hide Gallery
X Series Evolution - 6 Foot Light

Specifications for X Series Evolution - 6 Foot Light
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for X Series Evolution - 6 Foot Light
Haven Lighting video of How to Bury Wire Underground with No Digging
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of How to Wire A Drill Bit for Landscape Wire
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of How to Install and Hide LED Light Strips (Easy Installation)
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of Installing Commercial Lights (Haven Lighting Winter Training)
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of 1867 Victorian Home - Full Outdoor Lighting Installation!
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of Haven Lighting App tour - Events and Color Selection
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of The Top 5 Ways to Light Outdoor Stairs
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information