Rated 5 based on 1 product reviews
Metalcrete Industries

High-Strength Industrial Flooring

CONTACT INFO
EMAIL
Request for informationMetalcrete Industries Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon

Zeromate is an effective snow and ice melting pelletized chemical compound. Zeromate melts ice at temperatures of -50°F (-46°C).  Zeromate may also be used to control dust, dehumidify damp rooms and freeze-proofing water type fire extinguishers.

- Hide Gallery
Zeromate

Catalogs for Zeromate
Videos for Zeromate
Metalcrete Industries video of Metalcrete Industries: Does Your Waste Transfer Station Tipping Floor Need Attention?
2026-03-03T00:00:00+00:00Z
(Metalcrete Industries)request for information
Metalcrete Industries video of Metalcrete Industries: Waste Transfer Station Tipping Floor Installation
2026-03-03T00:00:00+00:00Z
(Metalcrete Industries)request for information
Metalcrete Industries video of Metalcrete Industries: Metalcrete Waterproofing Application
2026-03-03T00:00:00+00:00Z
(Metalcrete Industries)request for information
Metalcrete Industries video of Metalcrete Industries: Concrete Topping Application
2026-03-03T00:00:00+00:00Z
(Metalcrete Industries)request for information
Metalcrete Industries video of Metalcrete Industries: Dry Shake Application
2026-03-03T00:00:00+00:00Z
(Metalcrete Industries)request for information