Rated 5 based on 1 product reviews
American Playground & Recreation Company

Playground Structures & Equipment

CONTACT INFO
47061 Charlotte Ct.
Sioux Falls, SD 57108
Phone: 605-401-4250
EMAIL
Request for informationAmerican Playground & Recreation Company Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Pinterest icon
LinkedIn icon

Exhilarating and fast, our Zip Line brings a fun adventure to any playground. With its durable cable system and comfortable seat, it'll keep children moving from one end to the other while developing upper body strength, balance, and coordination.

  • Take off-ramp is designed to help the rider gain momentum at the start and slow down at the landing

  • Durable cable system

  • Comfortable seat


Product Details:

  • Ages: 5-12

  • Mounting Type: In-Ground

  • Lengths: Available in 75′ and 100′

  • Color Scheme: Powder coat colors

  • Material Type: Powder-coated steel posts

  • Surfacing: Requires 60 inches of impact attenuation

  • Critical Fall Height: 10'

- Hide Gallery
Zip Line

Zip Line  

1

Specifications for Zip Line
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Zip Line
Videos for Zip Line
American Playground & Recreation Company video of Crazy Horse Park
2024-02-13T00:00:00+00:00Z
(American Playground & Recreation Company)request for information
American Playground & Recreation Company video of Hayward Park
2024-02-13T00:00:00+00:00Z
(American Playground & Recreation Company)request for information
American Playground & Recreation Company video of Watertown Turf
2024-02-13T00:00:00+00:00Z
(American Playground & Recreation Company)request for information