Rated 5 based on 1 product reviews
Tie Down

Metal Fabrication

CONTACT INFO
EMAIL
Request for informationTie Down Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

This comprehensive package contains everything you need to establish a robust and secure fall protection system, eliminating the hassle of sourcing individual components. With this kit, you can swiftly and efficiently set up reliable fall protection, saving both time and effort. The ZipRail Complete Kit is designed for easy setup on various structures, whether it's parapet walls or flat roof edges. Its adaptable nature ensures that it can be configured to meet the specific requirements of your job site, providing a tailored solution. With the ability to safeguard areas up to 355 ft. or 420 ft. (depending on the specific kit), workers can move freely with confidence, significantly reducing the risk of falls and enhancing overall safety. Its intuitive operation requires minimal training, allowing for quick implementation and maximum benefits without unnecessary complications or delays.

- Hide Gallery
ZipRail Complete Kit

Specifications for ZipRail Complete Kit - 70736
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for ZipRail Complete Kit - 70736
Videos for ZipRail Complete Kit - 70736
Tie Down video of Penetrator Fall Device Pull Testing
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Wall Jacks
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Zip Base comparison drop Test
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Ergo Roof Shingle Stripper
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Zip Rail Fall Protection
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Xi2 Foundation System Installation
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Guardrails by Tie Down
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Manufactured Housing “How Anchors are Made”
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Anchor Installation for Manufatured Homes
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Transforming High-Rise Safety: The WebRail System's Impact on Major Construction Projects
2024-08-23T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Ultimate Durability Test: Opening and Closing Our New Hatch Mate 7000+ Times!
2024-08-23T00:00:00+00:00Z
(Tie Down)request for information