Download SECTION 09800 WALL, CEILING AND FLOOR ACOUSTICAL TREATMENT for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 09800
WALL, CEILING AND FLOOR ACOUSTICAL TREATMENT
 
 
Copyright 2013 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** db Sound Control Solutions, a United Plastics Company; Wall, Ceiling and Floor Acoustical Treatment products.
.
This section is based on the products of db Sound Control Solutions, a United Plastics Company, which is located at:
511 Hay St.
Mt. Airy, NC 27030
Tel: 336-786-2127
Fax: 336-786-6966
Email: request info (cshaw@dbsoundcontrol.com)
Web: www.dbsoundcontrol.com
[ Click Here ] for additional information.
If you're looking for a sound control solution for your next project.then the dB family of professional products makes it very simple. With dB Sound Control products, you can create a soundproof environment using our products for walls, floors and ceilings achieving approximately a 75% sound reduction. If you're starting from scratch (during construction), you can achieve a complete soundproof room with our acoustic floor applications, dB-4looring PRO. When combined with our acoustic materials designed for new walls and ceilings, dB-3(R) PRO, soundproofing a room is easy and inexpensive. And ... for maximum protection from sound, there's our dBMAX(TM) which is installed on the face of studs like dB-3(R) PRO. dB Sound Control products are non-organic and will not support the growth of mold or mildew and have the highest fire ratings available (ASTM E-119 and ASTM E-84). For your next project using sound control materials.. think dB Sound Control!!!!
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Acoustical Sound Barriers.
B.
Acoustical Sound, Air and Moisture Barrier
C.
Sub-Flooring Sound Control.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 09200 - Plaster and Gypsum Board: Installation and requirements for wall assemblies.
B.
Section 09250 - Gypsum Board Assemblies: Gypsum board and cementitious backer board
C.
Section 09300 - Tile: ceramic tile and natural stone floors.
D.
Section 09610 - Floor Treatment: Underlayment and sound isolation underlayment
E.
Section 09640 - Wood Flooring: Wood floor systems.
F.
Section 09650 - Resilient Flooring: Vinyl, linoleum and VCT floors.
G.
Section 09680 - Carpet: Carpet and carpet tiles.
H.
Section 09800 - Acoustic Treatment: Acoustical insulation, acoustic underlayment, acoustical sealants.
I.
Section 09820 - Acoustic Board Insulation
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM C 518 - Standard Test Method for Steady-State Thermal Transmission Properties by Means of the Heat Flow Meter Apparatus
B.
ASTM E 90 - Standard Test Method for Laboratory Measurement of Airborne Sound Transmission Loss of Building Partitions.
C.
ASTM E 84 Rev A - Standard Test Method for Surface Burning Characteristics of Building Materials.
D.
ASTM E 119 - Fire Tests of Building Construction and Materials.
E.
ASTM D 3273 Standard Test Method for Resistance to Growth of Mold on the Surface of Interior Coatings in an Environmental Chamber.
F.
ASTM G 21 Standard Practice for Determining Resistance of Synthetic
G.
ASTM D 7570 - Standard Test Method for Evaluation of Dimensional Stability of Pile Yarn Floor Covering
H.
SAE j1400 - Laboratory Measurement of the Airborne Sound Barrier Performance of Flat Materials and Assemblies
1.4
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
C.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
D.
Verification Samples: For each finish product specified, two samples, minimum size 12 inches (300 mm) square, representing actual product and color.
E.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
F.
Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for cleaning and maintenance.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Manufacturer capable of manufacturing suitable products and approving application method.
B.
Installer Qualifications: Installer experienced in performing work of this section who has specialized in installation of work similar to that required for this project.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship is approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Deliver materials in manufacturer's original, unopened, undamaged containers with identification labels intact.
B.
Store products in manufacturer's unopened packaging until ready for installation.
C.
Store materials at temperature and humidity conditions recommended by manufacturer. Protect from exposure to harmful weather conditions.
1.7
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: db Sound Control Solutions, a United Plastics Company, which is located at: 511 Hay St.; Mt. Airy, NC 27030; Tel: 336-786-2127; Fax: 336-786-6966; Email: request info (cshaw@dbsoundcontrol.com); Web: www.dbsoundcontrol.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
2.2
APPLICATIONS/SCOPE
A.
Acoustical Sound Barrier: Designed for use on new wall and ceiling projects.
1.
Sound Barrier
a.
dB-3 PRO
2.
Material:
a.
Acoustical Grade polymer and scrim.
3.
Size:
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
 
a.
4 feet by 8 feet .
b.
4 feet by 10 feet.
c.
4 feet by 25 feet.
4.
Thickness:
a.
0.100 inch thick dB-3 Pro.
5.
Weight: 1 lb/ft2 nominal ( 4.89 Kg M2 ) @ 0.100 inch thickness.
6.
Tolerances: ASTM D 7570
a.
Width: plus 0.5 inch minus 0 inch.
b.
Length: plus 1 percent minus 0 inch.
c.
Thickness: plus or minus 0.010 inch.
7.
Performance:
a.
Minimum STC 25 per ASTM E 90 or SAE j1400
b.
Flammability rating of Class 1 per ASTM E 84 Rev. A over 3/8 inch minimum gypsum board.
c.
No fungal or algal growth and no visible disfigurement per ASTM D 3273 and ASTM G 21.
d.
Thermal Resistance minimum of 0.3 per ASTM C 518
e.
Meets ASTM E 119 1 hr. fire resistance wall rating.
8.
Accessories:
a.
Fasteners: Staples or self tapping screws of sufficient size and length to hold materials in place until wallboard is in-place.
b.
Adhesives: Use premium vinyl adhesives and acoustical sealants.
B.
Acoustical Sound, Designed for use on new wall and ceiling projects.
1.
Sound Barriers
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
 
a.
dBMax
2.
Material:
a.
Acoustical Grade polymer and scrim.
3.
Size:
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
 
a.
4 feet by 8 feet .
b.
4 feet by 10 feet.
c.
4 feet by 25 feet.
4.
Thickness:
a.
0.118 inch nominal.
5.
Weight: 1 lb/ft2 nominal ( 4.89 Kg M2 ) composite nominal.
6.
Tolerances: ASTM D 7570
a.
Width: plus 0.5 inch minus 0 inch.
b.
Length: plus1 percent minus 0 inch.
c.
Thickness: plus or minus 0.010 inch.
7.
Performance:
a.
Minimum STC 27 per ASTM E 90 or SAE j1400
b.
No fungal or algal growth and no visible disfigurement per ASTM D 3273 and ASTM G 21.
c.
Thermal Resistance minimum of 0.3 per ASTM C 518
d.
Meets ASTM E 119 1 hr. fire resistance wall rating.
8.
Accessories:
a.
Fasteners: Staples, nails, or screws should be of sufficient size and length to hold materials in place until wallboard is in-place.
b.
Adhesives: Use premium vinyl adhesives and acoustical sealants.
C.
Sub-Flooring Sound Control: dB-4looring PRO sound damping material, is designed for as underlayment under wood, laminate, carpet or ceramic tile flooring.
1.
Material: Acoustical grade polymer and nonwoven scrim.
2.
Roll Size:
a.
3 feet by 33 feet
3.
Thickness: 0.15 inch thick.
4.
Weight: 1.05 lb/ft2 nominal thickness.
5.
Tolerances: ASTM 7570
a.
Width: plus 0.5 inch minus 0 inch.
b.
Length: plus 0.003 to 0.005 inch.
c.
Thickness: plus 1.0 percent.
6.
Performance:
a.
No fungal or algal growth and no visible disfigurement per ASTM D 3273 and ASTM G 21.
b.
Flammability rating of Class A per ASTM E 84 when place below a Class 1 rated floor. Flame Spread Index 5, Smoke Developed Index 5.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Sound Barriers: Install Sound Barrier in accordance with manufacturer's instructions.
1.
Do not begin installation until all other trades are finished in the area.
2.
On floor and ceiling assemblies, sound barrier can be installed either on top of floor joists, on top of sub-floor, or attached to joists from below.
3.
Do not use sound barrier to surround any light fixture due to possible high temperatures and air flow requirements.
4.
Use a T-bar or drywall jack if required to support sound barrier during overhead installation.
5.
Surfaces and areas to receive the Sound Barrier should be weather tight and maintained at a minimum average temperature of 65 degrees F (18 degrees C) for 48 hours before, during and after the installation.
6.
Use adhesive recommended by the manufacturer.
7.
Utilize acoustical sealant, tape, sound rated putty and sound isolation materials as necessary to preserve the wall assembly's acoustical integrity.
8.
Seal all electrical openings, boxes, switches, plumbing, and HVAC components to maximize the wall assembly's acoustical integrity.
9.
Install walls, floors or ceilings in accordance with industry standards.
B.
Sub-Flooring Sound Control: Install dB-4looring PRO in accordance with manufacturer's instructions.
1.
Do not begin installation until all other trades are finished in the area.
2.
On floor assemblies, sound barrier can be installed either on top of sub-floor or on concrete substrate.
3.
Surfaces and areas to receive the Sound Barrier should be weather tight and maintained at a minimum average temperature of 65 degrees F (18 degrees C) for 48 hours before, during and after the installation.
4.
Seal all electrical openings, boxes, switches, plumbing, and HVAC components to maximize the assembly's acoustical integrity.
5.
Install floor finishes in accordance with industry standards.
a.
Carpet layers can go directly on top
b.
Wood floors can be nailed directly on top.
c.
Laminate floors can be floated directly on top.
d.
Ceramic Floors can have the adhesive compound added to the top surface of dB-4looring then add the ceramic tile to complete the job.
e.
Vinyl and Carpet Flooring: Felt up.
f.
All other flooring, including self leveling: Felt down.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION