| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of FEC Heliports, which is located at: | ||||||||||||||||||||||||||||||||||||||||||||||||||
Cincinnati, Oh 45233 Toll Free Tel: (877) Helipad Tel: (513) 621-5260 Fax: (513) 621-0524 E-mail: sales@fecheliports.com Web: www.fecheliports.com [ Click Here ] for additional information. | ||||||||||||||||||||||||||||||||||||||||||||||||||
With our firm, you gain an in-house staff consisting of professional consultants, design/build engineers and an installation team with extensive experience and knowledge of heliport installations. Our continuous education and complete knowledge of the current and future FAA Guidelines provides our customers with expert consultation in the design process. In addition to coordinating your entire heliport project, FEC offers a full line of heliport accessories such as lights, wind cones, snow melting systems, fuel/water separators and fire suppression systems. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Pre-engineered helicopter landing platforms and equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 02200 - Earthwork: Base preparation and drainage grading to accommodate heliport. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 09900 - Painting: Painting other than paint required by this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mechanical Divisions: Provisions for and connection to supplied equipment including controls and valves including fuel/water separator and snow melting system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Electrical Divisions: Provisions for and connection to supplied equipment including controls and valves; lighted wind cone and perimeter lights. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | American Welding Society AWS D1.1 - Structural Welding Code - Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | American Welding Society AWS D1.4 - Structural Welding Code - Reinforcing Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Federal Aviation Administration FAA AC 150/5390-2A - Heliport Design. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | International Organization for Standardization ISO 9000 - Quality Management Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Military Specification MIL-I-45208A - Inspection System Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SYSTEM DESCRIPTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | General Description: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | The system shall include one ground heliostop aluminum deck that is 40 by 40 feet (12 by 12 m) square for ground applications or other as dictated by requirements or site conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Helistop shall include H-1 fire suppression, lighting package per FAA recommendations, snow melting for deck, non-skid paint, FAA markings, FAA submittals and installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Walkway and ramp as indicated or required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | System Performance Requirements | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide system to accommodate the dynamic loading requirements of ____ pound gross weight helicopter, but not less than a uniform live load of 100 psf (4788 Pa) and concentrated load of ____ pounds applied over any one square foot of the landing platform surface. The uniform load and concentrated load need not be considered acting simultaneously. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Uniform wind uplift of 24 psf (1149 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Uniform load of 50 lb/lf (74 kg/m) applied in any direction to top rail, hand rail and concentrated load of 200 pounds (90 kg) applied at any point in any direction to safety rail and safety rail posts as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Concentrated load of 250 pounds applied over any one square foot (1215 kg/sm) of safety netting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Service Requirements: Helistop contractor shall be responsible for obtaining the appropriate Airspace Certification from the FAA and State agencies of the project locale. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Submit complete fabrication details and erection drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Certification/Permits: Helistop contractor shall submit evidence of Airspace Certification from the FAA. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Manufacturer shall have an approved and documented quality control system equal to Mil-I-45208A or ISO 9000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Each component of the system shall be designed by a registered structural engineer, in accordance with the local building codes, and said engineer shall be employed by the manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Submit statement certified by the registered structural engineer that the design of components of the system, including connection to the structural frame, is in compliance with provision of the Contract Documents and the Local Building Codes, and is in keeping with generally accepted engineering practice. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Submit design calculations and erection drawings, bearing the registered structural engineer's stamp, to the Local Building Code Official. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Helistop contractor shall review shop drawings of steel substructure prior to steel fabrication and coordinate heliport system shop drawings with substructure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Helistop contractor shall obtain permits as they apply to the system installation and operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Welders Qualification: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | AWS (American Welding Society): D1.1, D1.4. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | AWS Certified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Warranty Period: Manufacturer warrants our manufactured products and installed systems for 12 months. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Warranty: Manufacturer will repair or replace any parts that manufacturer determines are defective during the warranty period. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | System Warranty: Manufacturer will repair or replace any parts or components of the system that manufacturer determines are defective during the warranty period. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Customer's Obligations: The customer shall notify manufacturer of any defects or problems with a part or system within 30 days of the date that the defects or problems were discovered or should have been discovered; failure to notify manufacturer within this 30-day period shall nullify the warranty regarding that defect or problem. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Maintenance: The customer is responsible for preventive and routine maintenance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Extension of Warranty: The warranty period shall not be extended. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Discrete Warranty Claim: When the system returns to normal operation for a 30-day period following action by manufacturer and the customer under this warranty, the defect or problem shall be considered resolved. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Other Warranty Provisions: Customer may not assign this Warranty to any other person or business entity, including a successor in interest to the customer, without manufacturer's written consent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: FEC Heliports, which is located at: 5298 River Rd. ; Cincinnati, OH 45233; Toll Free Tel: 877-HELIPAD; Tel: 513-621-5260; Email: request info; Web: www.FECHeliports.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | COMPONENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Helistop Surface: Helistop surface shall be the HP0355 Helomat system. Panels shall be 6061-T6 aluminum. Panels shall interlock and be uniformly supported. Panel thickness shall not be less than 1.5 inches plus or minus 0.01 inch (38 mm plus or minus 0.25 mm). Panels shall be hollow with vertical supports running the entire length on 1-1/8 inches (28.5 mm) centers. Panels shall have an internal cavity to accept a snow melting system if needed. This cavity shall allow the snow-melting element to have constant contact with the deck surface. Deck surface shall be coated with a non-slip coating to ensure safe transfer in any weather conditions and to help seal deck joints against water and fuel leakage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Lighting Fixtures: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide eight HP0506G LED perimeter lights (green) as shown on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Provide HP0582 LED obstruction lights as shown on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Provide walkway floodlighting as shown on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Provide HP0202 three color locating beacon as shown on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | ProvideHP0180 Receiver Controller (for pilot controlled lighting). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Wind Cone and Post: Provide HP0807-L8 externally lighted wind cone. Mount in location indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Snow Melt Equipment: Provide one HP0300-2S snowmelt control skid, all deck tubing and manifolds. Snowmelt skid shall be manufactured and assembled the manufacturer and shall include but is not limited to 2 circulating pumps, a Tekmar 664 control panel, heat exchanger, expansion tank and all other required items. All deck tubing shall be rubber 5/8 inch (16 mm) I.D. 1 inch (25 mm) O.D. tubing with a 10 year warranty. Deck manifolds shall be stainless with ball cock valves for balancing and individual tube isolation on both supply and return manifolds. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Foam Fire Suppression System: Provide HP0326 to meet the requirements of NFPA 418 for and H-1 category pad. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide freeze proof foam, heating blanket and heater. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Accessories and Anchors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide four manufacturer's standard HP0190 helicopter tie down points with collars, perimeter light supports and other accessories as shown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Provide self tapping stainless screws, shrouding, caulk and other necessary items for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Provide manufacturer's standard HP0226 clamping hardware, isolation pads and other items as required for separation of aluminum members and materials from non-aluminum metals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Examine and verify that ground or retrofitted surface has been prepared per drawing submittals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Substructure Adequacy: Prepare the structure to insure proper and adequate structural support of the helistop. Granular base shall be prepared per local codes and should have a 1 percent slope. If snowmelt equipment is to be installed, a properly compacted trench shall be excavated and prepared to accept supply and return manifolds. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substrate Surface: Prepare substrate surfaces to insure proper and adequate installation, in accordance with the Contract Documents and approved Shop Drawings or manufacturer's requirement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Field Measurement/Verifications: Field measure and verify dimensions as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's latest published requirements, instructions, specifications, details and approved Shop Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Painting: Complete painted markings following installation. Markings shall be in colors as indicated on plan and as dictated by FAA AC 150/5390-2A. Paint shall be manufacturer's standard non-skid deck paint. Application shall be according to manufacturer's written directions. Provide abrasive additive to maintain the helistop deck's non-skid surface. | |||||||||||||||||||||||||||||||||||||||||||||||||