Control. Efficiency. Functionality. Standard Motorized Solar Shades from SWFcontract enables users to control daylight with a motorized shade system. To adjust shades based on external conditions, the climate sensors and timers are stand-alone or can be integrated into home or office automation systems. These motorized products can manage temperature, moderate heat gain/loss, and optimize natural light while reducing glare, all while keeping occupants comfortable.
Pleated Shades
SWFcontract Pleated Window Shades are a winning solution for your commercial window coverings project. We offer a wide range of pleated window shades in a variety of materials. Fabric pleated shades add a degree of texture to the windows of your commercial project while managing solar energy and daylighting as needed.
Solar Shades
Pro Series is the newest manual solar shade solution from SWFcontract, engineered with the durability required of commercial-grade solar shade installations. Field-tested and proven in the most challenging applications around the world, the Pro Series clutch and brackets are made from thick, hard-wearing steel to complement our performance-proven manual solar shade systems. Choose from three different fascia colors and a versatile selection of high-quality shade fabrics with options offering an anti-microbial finish, various weaves, and openness ranging from blackout to 36%.
True Performance Manual Solar Shades are all about keeping customers happy every time they open or lower their shades. With strong, durable, and wear-resistant materials, the roller shade clutch system provides smooth operation and pull force. Manual window shades from SWFcontract are cost-effective for you and the end-user and increase energy-efficiency. Easy shade lift, effective daylight control, stunning shade cloth. That's true performance.
R Series Manual Solar Shades from SWFcontract are the cost-effective way to add energy-efficient window shades for commercial use to your next project. Your clients will love the daylight control provided by manual window shades and can choose from a wide range of stain-resistant, antistatic fabric options that resist fading, including blackout shades. From the way they look and operate to their lasting durability, installing R Series Manual Solar Shades provides commercial-grade shade performance for your end-users.
Control. Efficiency. Functionality. Standard Motorized Solar Shades from SWFcontract enables users to control daylight with a motorized shade system. To adjust shades based on external conditions, the climate sensors and timers are stand-alone or can be integrated into home or office automation systems. These motorized products can manage temperature, moderate heat gain/loss, and optimize natural light while reducing glare, all while keeping occupants comfortable.
RTS Motorized Solar Shades from SWFcontract enables users to adjust motorized horizontal blinds, cellular shades, pleated shades, and solar shades through an exclusive radio control system. These remote control shades provide ease of use, and our simple installation and durable quality make them ideal for your commercial window treatment solution.
Intelligent Motorized Solar Shades provide a control system that enables users to adjust shade positions with the touch of a button. These smart motorized shades can be programmed to adjust to climate and light conditions by integrating into home or office automation systems. SWFcontract's motorized solar window shades provide solutions for small, large or custom commercial building projects. When you want the smartest way to deliver true value to your customers, specify Intelligent Motorized Solar Shades from SWFcontract.
SWFcontract TrueOutlook™ Skylight & Bottom Up Solar Shades combine a clean appearance with motorized functionality and flexibility to effectively manage sunlight in today's commercial interiors. Designed with careful attention to detail and rigorously tested every step of the build, the TrueOutlook shade is a trustworthy motorized solution for horizontal skylights and vertical windows with bottom up requirements.
Our unique solar fabrics optimize natural light while controlling heat and glare. The exclusive, color coordinated components of the TrueOutlook system keep the solar fabric taut and even, while the hem bar self-levels at all times. Guide wires wind up neatly, rather than obstruct or detract from the sleek look. In addition to their aesthetic advantages, TrueOutlook Skylight & Bottom Up Solar Shades are reliable and easy to install.
Vinyl Horizontal Blinds
SWFcontract 2” Vinyl Blinds are an excellent choice for when daylight management and privacy are a must. Our 2” Vinyl Blinds are a great choice for condominiums and retirement properties because of the patented SureClose™ Headrail, durable, but lightweight slats, and custom options, like NoHoles™ and cloth tapes.
Vertical Blinds
Vertical blinds are the most specified commercial grade vertical blind solution. The G-71 Super-Vue sets itself apart from other vertical blinds through its ability to be customized to each project. With an aluminum headrail made from all recycled parts and a steel pantograph to provide uniform spacing, the G-71 Super-Vue is built for quality. That's why it's the most specified vertical blind in the industry.
Faux Wood Blinds
Traditional wood blinds don't work for every building. When you want attractive, reliable, commercial faux wood window blinds for your project, we've got you covered. Our faux wood window blinds give you and your end-users the look and feel of real wood with higher functionality and lower price points, and the wood alternative slats are moisture-resistant and meet the requirements of NFPA 701. SWFcontract faux wood is a real value for you and your customers.
SWFcontract offers a range of value-based solutions for your commercial window coverings project. Composite blinds offer a workhorse solution - a lower cost than traditional wood blinds with strong resistance to moisture, cracking or fading. Composite blinds offer a product that is similar in look and feel to traditional wood blinds while being budget-friendly and offering comparable performance to traditional wood blinds. If you live in a high moisture climate, these are a great option for your commercial window coverings project.
Cellular Shades
SWFcontract Commercial Cellular Shades are a winning solution to your commercial window coverings project. Our cellular shades have a wide range of fabric thickness to meet the particular needs of your project, light-filtering and blackout shade options are available. Cellular shades offer a more delicate, textured window covering that controls solar energy and offer excellent sound absorption, cellular shades also reduce noise.
Apartment Mini Blinds
Classics 1" Mini Blinds deliver outstanding performance and proven reliability. By reducing glare, maintaining privacy, and allowing for a decrease in artificial light, these mini blinds are optimal for office spaces and other commercial applications. Available in .006" and .008" slats and a variety of colors and finishes. Optional perforated slats allow natural light to enter when blinds are closed, offering privacy while still maintaining a view to the outside.
The Customiser 1" Mini Blinds use our high-quality components but feature the smallest-sized headrail to fit windows with minimal depth. Ideal for office spaces, these blinds reduce glare, maintain privacy, and allow for a decrease in artificial light. Available in .006" and .008" slats in a variety of colors and finishes. Optional perforated slats let natural light enter when blinds are closed, offering privacy while still permitting a view to the outside. Customiser 1" Mini Blinds are the commercial window coverings to capstone your project.
The S3000 1" Aluminum Mini Blinds offer state-of-the-art features and performance for your commercial window covering. These include an integrated headrail system with a profile that blends seamlessly with the slat pack, providing a clean aesthetic from top to bottom. Why do end-users love when you use these blinds? They provide the ultimate in light-blocking ability with tight slats, lip on headrail, and hidden brackets.
Perfect for commercial windows that don't have much depth, aluminum Micro Blinds are ideal in high-rise buildings, office parks, and more. They are easy to use, with a disengaging clutch that prevents over-tilting. Cost-efficient and highly effective, choose our micro window blinds for maximum value.
The S4000 Micro Blinds feature the ultimate in light-blocking ability with tight 1/2" slats, lip on headrail, and hidden brackets. The S4000 also has a cut-out option available for door handles or other obstructions and are a great option for bedrooms, small windows, and doors.
Heritage Aluminum Blinds are 2" aluminum window blinds that are ideal for large windows. Built with the SureTight® steel headrail system, these 2" aluminum window blinds are fortified with added slat support and light blocking capabilities that make for a durable, long-lasting aluminum blind.
Wood Horizontal Blinds
Wood & Composite Shutters
SWFcontract Traditions Wood Shutters are some of the finest wooden shutters for windows on the market. They offer a classic, high-quality shutter crafted from North American hardwood. Sourced through sustainable forest management practices, the Traditions Wood Shutters resist warping and cracking more effectively than other wooden shutters for windows and are available in a wide range of paint and stains for versatility in commercial interiors.
SWFcontract offers a range of value-based solutions for your commercial window coverings project. Traditions Composite Shutters offer a workhorse solution - a lower cost than traditional wood shutters with strong resistance to moisture, cracking or fading. Composite shutters offer a product that is similar in look and feel to traditional wood shutters, while being budget friendly and offering comparable performance to traditional wood shutters. If you live in a high moisture climate, these are a great FR rated option for your commercial window coverings project.
Sliding Panels
SWFcontract Panel Track Sliding Panels are a smooth sliding solution for your commercial window coverings project. Our panel track blinds make it easy to manage daylight and control energy coming through the sliding window panels in your commercial buildings and are available in fabrics that coordinate with select SWFcontract Solar and Roller Shades, providing a complete wide window solution for today's commercial project.
Drapery Hardware Systems
Resource Library
Literature and Product Information, Project Planning, Technical Documents, Installation and Operation Instructions.
Project Gallery
Government
Health Care
Hospitality & Retail
Multifamily
Office
Public Spaces