Accessibility Professionals Inc. > CSI Specifications > Plumbing Fixtures Specification
Download in other formats
Docx | Docx-Canadian | Doc | WP | Rtf | Text
Accessibility Professionals Inc. - PLUMBING FIXTURES

SECTION 22 40 00

PLUMBING FIXTURES

** NOTE TO SPECIFIER ** Accessibility Professionals Inc.; shower, shower pan, shower base, shower stall, ada shower, ada shower pan, roll in shower, transfer shower, bath, bathtub, shower insert, plumbing fixture, drain, shower accessories.
This section is based on the products of Accessibility Professionals Inc., which is headquartered at:
11 Victoria St., Unit B3
Barrie, ON, Canada L4N 6T3
Toll Free Tel: 877-947-7769
Email: projectquotes@accessibilitypro.com
Web: https://www.freedomshowers.com
[Click Here] for additional information.
Simple, safe and independent bathing for all. Freedom Showers and Pans are made in the USA and most are backed with a 30-year warranty. From renovations to new builds, our experts can help you choose the right ADA and accessible shower solution for your commercial or residential project.

PART 1

GENERAL

1.1

SECTION INCLUDES

** NOTE TO SPECIFIER ** Delete items below not required for project.

A.

ADA Compliant Shower Stalls (Roll-in and Transfer).

B.

ADA Compliant Shower pans (Roll-in and Transfer).

C.

Accessible (non-ADA) Shower Stalls.

D.

Accessible (non-ADA) Shower Pans.

E.

ADA Bathtub Showers.

F.

Accessories.

** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.

1.2

RELATED SECTIONS

A.

Section 09 30 00 - Tiling.

B.

Section 10 28 00 - Toilet, Bath, and Laundry Accessories.

C.

Section 22 41 00 - Residential Plumbing Fixtures: Fittings and Drains.

D.

Section 22 42 00 - Commercial Plumbing Fixtures: Fittings and Drains.

1.3

CODES AND REFERENCES

** NOTE TO SPECIFIER ** Compliance to the following Codes and Reference Standards is only achieved after the installed assembly meets the adopted standard as evaluated by the local Authority Having Jurisdiction (AHJ).
Align product selection with required Code compliance and Drawings based on requirements from AHJ, field conditions, and installation details. Select Model Numbers whose published listings/dimensions match the required Code.
Delete reference standards below that do not apply to Project. Refer to Definitions in following Article. Contact the manufacturer for more information.

A.

Referenced Standards.

1.

ADA Accessibility Guidelines for Buildings and Facilities.

2.

ANSI Z124.2 Standards for Plastic Showers.

3.

ICC/ANSI A117.1 - Accessible and Usable Buildings and Facilities (Type A).

4.

ICC/ANSI A117.1 - Accessible and Usable Buildings and Facilities (Type B).

5.

International Plumbing Code (IPC).

6.

Uniform Plumbing Code (UPC).

7.

HUD / FHA.

8.

Texas Accessibility Standards (TAS).

9.

CSA Canadian Standards Association.

** NOTE TO SPECIFIER ** Delete definitions from the list below that are not applicable to the Project.

1.4

DEFINITIONS

A.

ADA Compliant Shower (General): A shower assembly that, when installed in accordance with the adopted ADA Standards, complies with required inside dimensions, clear floor space, threshold, controls, grab-bar and seat specifications, reach ranges, and more. Compliance varies by shower type and AHJ.

B.

ADA Roll-in Shower and Pan: Designed for wheelchair accessibility and entry. Typical minimum clear inside dimensions are 60 x 30 inches (1524 x 762 mm)as measured by the center point of opposing walls for standard ADA roll-in showers and pans. Thresholds shall be less than or equal to 1/2 inch (12.7 mm) above finished floor. Required accessories shall be located per local accessibility standards and Drawings.

C.

ADA Transfer Shower and Pan: Intended for individuals to transfer to a shower seat. Absolute inside dimensions shall be 36 x 36 inches (914.40 x 914.40 mm) as measured by the center point of opposing walls. Thresholds shall be less than or equal to 1/2 inch (12.7 mm) above finished floor. Required accessories shall be located per local accessibility standards and Drawings.

D.

ANSI Type A / Type B Showers (ICC A117.1): Showers designed to meet Type A or Type B requirements in dwelling/sleeping units in accordance with ICC A117.1. Select Shower Models and detail clearances, blocking, thresholds, and accessories to meet Type A or Type B as required.

1.5

SUBMITTALS

A.

Submit under provisions of Section 01 30 00.

B.

Product Data:

1.

Manufacturer's data sheets on each product to be used.

2.

Installation instructions.

C.

Shop Drawings: Include the following:

1.

Framing dimensions.

** NOTE TO SPECIFIER ** Delete following if not required.

2.

Location of factory-installed accessory components, when appropriate.

1.6

QUALITY ASSURANCE

A.

Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum of five years documented experience.

B.

Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.

C.

Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.

1.7

DELIVERY, STORAGE, AND HANDLING

A.

Receive, store, and handle per manufacturer's recommendations.

B.

Protect from damage due to weather, excessive temperature, and construction operations.

** NOTE TO SPECIFIER ** Delete warranty if not available on selected product. Contact manufacturer to confirm warranty length if not stated on data sheet.

1.8

WARRANTY

A.

Manufacturer's 30-year limited warranty on fiberglass shower stall and shower pans manufactured with applied acrylic, as indicated on model data sheets.

PART 2

PRODUCTS

2.1

MANUFACTURERS

A.

Intent: This Section specializes in ADA, accessible, and walk-in shower stalls and pans.

B.

Acceptable Manufacturer: Accessibility Professionals Inc., which is located at:
11 Victoria St., Unit B3
Barrie, ON, Canada L4N 6T3
Toll Free Tel: 877-947-7769
Email: request info (projectquotes@accessibilitypro.com);Web: https://www.freedomshowers.com

** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.

C.

Substitutions: Not permitted.

D.

Requests for substitutions will be considered in accordance with the provisions of Section 01 25 00.

** NOTE TO SPECIFIER ** ADA compliant shower stalls and shower pans are typically required in commercial and public buildings.
Accessibility Professionals ADA Freedom Shower Stalls are available as an ADA compliant package that includes the stall and accessories. Delete following shower stalls not required.

2.2

ADA COMPLIANT SHOWER STALLS

A.

Basis of Design: Freedom Showers ADA Compliant Roll-in Shower Stalls:

1.

ADA Compliant Inside Dimensions (WxD): Minimum 60 x 30 inches (1524 x 762 mm) as measured by the center point of opposing walls.

2.

Threshold Height: Designed to accommodate typical flooring build-up, yielding an installed height less than or equal to 1/2 inch (12.7 mm) above finished floor.

3.

Walls: Fully reinforced with backing for accessories.

4.

Textured slip resistant floor.

5.

Color: White.

** NOTE TO SPECIFIER ** Select required material(s) and delete those not required.

6.

Material: Fiberglass with applied acrylic.

** NOTE TO SPECIFIER ** Select required model(s) and delete those not required.

a.

Model: APF6232BF5PC.

1)

Outside Dimensions: 62-5/8 x 32-1/4 inches (1590.68 x 819.15 mm).

2)

Center Drain.

3)

Multi-Piece Design (5 Pieces).

4)

Threshold Height: 3/4 inch (19.05 mm).

b.

Model: APF6232BF5P LR.

1)

Outside Dimensions: 62-7/16 x 32-1/4 inches (1585.91 x 819.15 mm).

2)

Multi-Piece Design (5 Pieces).

3)

Threshold Height: 1 inch (25.4 mm).

4)

Handed by drain location; Left or Right.

c.

Model: APF6238BF5P.75.

1)

Outside Dimensions: 62-5/8 x 38-1/4 inches (1590.68 x 971.55 mm).

2)

Center Drain.

3)

Multi-Piece Design (5 Pieces).

4)

Threshold Height: 3/4 inch (19.05 mm).

d.

Model: APFQ6233BFF875 LR.

1)

Outside Dimensions: 62 x 32-3/4 inches (1574.80 x 831.85 mm).

2)

Center Drain.

3)

One-Piece Design.

4)

Threshold Height: 7/8 inch (22.23 mm).

5)

Handed by the seat wall; Left or Right.

e.

Model: APF6436BF3P LR.

1)

Outside Dimensions: 64 x 36 inches (1625.60 x 914.40 mm).

2)

Rear-Center Drain.

3)

Multi-Piece Design (3 pieces).

4)

Threshold Height: 3/4 inch (19.05 mm).

5)

Handed by the seat wall; Left or Right.

f.

Model: APTG6239BF875 LR.

1)

Outside Dimensions: 62 x 39-1/2 inches (1574.80 x 1003.30 mm).

2)

Center Drain.

3)

One-Piece Design.

4)

Threshold Height: 7/8 inch (22.23 mm).

5)

Handed by the seat wall; Left or Right.

g.

Model: APFQ6333BF875 LR.

1)

Outside Dimensions: 63 x 34 inches (1600.20 x 863.60 mm).

2)

Center Drain.

3)

One-Piece Design.

4)

Threshold Height: 7/8 inch (22.23 mm) with 1/2 inch (12.70 mm) change of level.

5)

Handed by the seat wall; Left or Right.

h.

Model: APFQ6334BF875 LR.

1)

Outside Dimensions: 63 x 34 inches (1600.20 x 863.60 mm).

2)

Center Drain.

3)

One-Piece Design.

4)

Threshold Height: 7/8 inch (22.23 mm).

5)

Handed by the seat wall; Left or Right.

i.

Model: APFQ6437BF875 LR.

1)

Outside Dimensions: 63 x 38-1/2 inches (1600.20 x 977.90 mm).

2)

Center Drain.

3)

One-Piece Design.

4)

Threshold Height: 7/8 inch (22.23 mm).

5)

Handed by the seat wall; Left or Right.

7.

Material: Fiberglass with applied gelcoat.

** NOTE TO SPECIFIER ** Select required model(s) and delete those not required.

a.

Model: APC6332BF4PC.

1)

Outside Dimensions: 63 x 32-1/2 inches (1600.20 x 825.5mm).

2)

Center Drain.

3)

Multi-Piece Design (4 Pieces).

4)

Threshold Height: 3/4 inch (19.05mm).

5)

Title 24 Chapter 11A and 11B Compliant.

b.

Model: APC6334BF1P

1)

Outside Dimensions: 63 x 34 inches (1600.20 x 863.6mm).

2)

Rear-Center Drain.

3)

One-Piece Design.

4)

Threshold Height: 3/4 inch (19.05mm).

5)

Title 24 Chapter 11A and 11B Compliant.

c.

Model: APC6236BF1PT

1)

Outside Dimensions: 62 x 36 inches (1574.8 x 914.4mm).

2)

Center Drain.

3)

One-Piece Design.

4)

Threshold Height: 3/4 inch (19.05mm).

5)

Title 24 Chapter 11A Compliant.

d.

Model: APC6336BF1P

1)

Outside Dimensions: 63 x 36 inches (1600.20 x 914.4mm).

2)

Rear-Center Drain.

3)

One-Piece Design.

4)

Threshold Height: 3/4 inch (19.05mm).

5)

Title 24 Chapter 11A and 11B Compliant.

e.

Model: APC6339BF1P

1)

Outside Dimensions: 63 x 39 inches (1600.20 x 990.6mm).

2)

Rear-Center Drain.

3)

One-Piece Design.

4)

Threshold Height: 3/4 inch (19.05mm).

5)

Title 24 Chapter 11A and 11B Compliant.

B.

Basis of Design: Freedom Showers ADA Compliant Transfer Shower Stalls:

1.

ADA Compliant Inside Dimensions (WxD): Absolute 36 x 36 inches (914.40 x 914.40 mm) as measured by the center point of opposing walls.

2.

Threshold Height: Designed to accommodate typical flooring build-up, yielding an installed height less than or equal to 1/2 inch (12.7 mm) above finished floor.

3.

Walls: Fully reinforced with backing for accessories.

4.

Textured slip resistant floor.

5.

Color: White.

** NOTE TO SPECIFIER ** Select required material(s) and delete those not required.

6.

Material: Fiberglass with applied acrylic.

** NOTE TO SPECIFIER ** Select required model(s) and delete those not required.

a.

Model: APFQ3838BF1PRRF LR.

1)

Outside Dimensions: 38-1/2 x 37-1/8 inches (977.90 x 942.97 mm).

2)

Center Drain.

3)

One-Piece Design.

4)

Threshold Height: 1 inch (25.4 mm).

5)

Handed by the Valve Wall; Left or Right.

6)

Dual Recessed Receiver Flanges.

b.

Model: APFQ3637BF3P LR.

1)

Outside Dimensions: 40-1/4 x 38-1/2 inches (1022.35 x 977.90 mm).

2)

Center Drain.

3)

Multi-Piece Design (3 Pieces).

4)

Threshold Height: 7/8 inch (22.23 mm).

5)

Handed by the valve wall; Left or Right.

6)

Dual Recessed Receiver Flanges.

c.

Model: APFQ3682BF75 LR.

1)

Outside Dimensions: 39 x 37-1/2 inches (990.60 x 952.50 mm).

2)

Center Drain.

3)

One-Piece Design.

4)

Threshold Height: 3/4 inch (19.05 mm).

5)

Handed by the valve wall; Left or Right.

6)

Dual Recessed Receiver Flanges.

7.

Material: Fiberglass with applied gelcoat.

a.

Model: APC3838BF1PRF LR.

1)

Outside Dimensions: 38 x 38 inches (965.20 x 965.20 mm).

2)

Center Drain.

3)

One-Piece Design.

4)

Threshold Height: 5/8 inch (15.875mm).

5)

Handed by the Receiver Flange; Left or Right.

C.

Basis of Design: Freedom Showers ANSI Type B Shower Stalls:

1.

Not ADA Compliant.

2.

Inside Dimensions (WxD): Minimum 36 x 36 inches (914.40 x 914.40 mm) as measured by the center point of opposing walls.

3.

Walls: Fully reinforced with backing for accessories.

4.

Dual Recessed Receiver Flanges.

5.

Textured slip resistant floor.

6.

Color: White.

7.

Material: Fiberglass with applied acrylic.

** NOTE TO SPECIFIER ** Select required model(s) and delete those not required.

a.

Model: APF3838SHRRF.

1)

Outside Dimensions: 38-1/2 x 36-1/4 inches (977.90 x 920.75 mm).

2)

Drain Location: Center.

3)

One-Piece Design.

4)

Threshold: 4 inches (101.60 mm).

b.

Model: APF5038SH4.

1)

Outside Dimensions: 50-5/8 x 38-1/2 inches (1285.88 x 977.90 mm).

2)

Drain Location: Center.

3)

One-Piece Design.

4)

Threshold: 4 inches (101.60 mm).

** NOTE TO SPECIFIER ** ADA compliant shower pans are typically required in commercial and public buildings. ADA code requires additional accessories such as grab bars, shower seat, mixing valve and adjustable shower head not included with a shower pan. ADA Accessory Packages or individual accessories also available from Accessibility Professionals.
Delete the following ADA compliant shower pans not required.

2.3

ADA COMPLIANT SHOWER PANS

A.

Basis of Design: Freedom Showers ADA Compliant Roll-in Shower Pan:

1.

ADA Compliant Inside Dimensions (WxD): Minimum 60 x 30 inches (1524 x 762 mm) as measured by the center point of opposing walls.

2.

Threshold Height: Designed to accommodate typical flooring build-up, yielding an installed height less than or equal to 1/2 inch (12.7 mm) above finished floor.

3.

Textured slip resistant floor.

4.

Color: White.

** NOTE TO SPECIFIER ** Select required material(s) and delete those not required.

5.

Material: Fiberglass with applied acrylic.

** NOTE TO SPECIFIER ** Select required model(s) and delete those not required.

a.

Model: APF6232BFPANC.

1)

Outside Dimensions: 62-7/16 x 32-1/4 inches (1585.91 x 819.15 mm).

2)

Center Drain.

3)

Threshold Height: 3/4 inch (19.05 mm).

b.

Model: APF6232BFPAN LR.

1)

Outside Dimensions: 62-7/16 x 32-1/4 inches (1585.91 x 819.15 mm).

2)

Threshold Height: 1 inch (25.4 mm).

3)

Handed by the drain location; Left or Right.

c.

Model: APF6238BFPANC.

1)

Outside Dimensions: 62-3/8 x 38-1/4 inches (1584.33 x 971.55 mm).

2)

Center Drain.

3)

Threshold Height: 3/4 inch (19.05 mm).

6.

Material: Vacuum Molded Acrylic.

** NOTE TO SPECIFIER ** Select required model(s) and delete those not required.

a.

Model: APA6232BFPAN.

1)

Outside Dimensions: 62-1/2 x 32-1/2 inches (1587.50 x 825.50 mm).

2)

Center Drain.

3)

Threshold Height: 3/4 inch (19.05 mm).

b.

Model: APA6636BFPAN.

1)

Outside Dimensions: 66 x 36 inches (1676.40 x 914.40 mm).

2)

Center Drain.

3)

Threshold Height: 3/4 inch (19.05 mm).

c.

Polished chrome drain assembly included.

7.

Material: Compression molded solid surface.

a.

Model: APF6234LDPANSS.

1)

Outside Dimensions: 61-7/8 x 33 inches (1571.63 x 838.20 mm).

2)

Threshold Height: 3/4 inch (19.05 mm).

3)

Linear Drain: Wall-to-wall type 304 stainless steel trench grate.

4)

Shower Drain: Standard 2 inch (50.80 mm).

8.

Material: Fiberglass with applied gelcoat.

** NOTE TO SPECIFIER ** Select required model(s) and delete those not required.

a.

Model: APC6332BFPANC

1)

Outside Dimensions: 63 x 32-1/2 inches (1600.20 x 825.5 mm).

2)

Center Drain.

3)

Threshold Height: 3/4 inch (19.05 mm).

4)

Title 24 Chapter 11A and 11B Compliant.

b.

Model: APC6236BFPANC

1)

Outside Dimensions: 62 x 36 inches (1574.80 x 914.40 mm).

2)

Rear-Center Drain.

3)

Threshold Height: 3/4 inch (19.05 mm).

4)

Title 24 Chapter 11A and 11B Compliant.

c.

Model: APC6440BFPANC

1)

Outside Dimensions: 64 x 40-1/2 inches (1625.60 x 1028.70 mm).

2)

Center Drain.

3)

Threshold Height: 3/4 inch (19.05 mm).

4)

Title 24 Chapter 11A and 11B Compliant.

d.

Model: APC6342BFPANC

1)

Outside Dimensions: 63 x 41-5/8 inches (1600.20 x 1057.275 mm).

2)

Center Drain.

3)

Threshold Height: 3/4 inch (19.05 mm).

4)

Title 24 Chapter 11A and 11B Compliant.

B.

Basis of Design: Freedom Showers ADA Compliant Transfer Shower Pans:

1.

ADA Compliant Inside Dimensions (WxD): Absolute 36 x 36 inches (914.40 x 914.40 mm) as measured by the center point of opposing walls.

2.

Threshold Height: Designed to accommodate typical flooring build-up, yielding an installed height less than or equal to 1/2 inch (12.7 mm) above finished floor.

3.

Textured slip resistant floor.

4.

Color: White.

** NOTE TO SPECIFIER ** Select required material(s) and delete those not required.

5.

Material: Fiberglass and applied acrylic.

a.

Model: APF3838BFPANRRF.

1)

Outside Dimensions: 38-1/2 x 37-3/8 inches (977.90 x 949.33 mm).

2)

Center Drain.

3)

Threshold Height: 3/4 inch (19.05 mm).

4)

Dual Recessed Receiver Flanges.

6.

Material: Vacuum molded acrylic.

a.

Model: APA3939BFPAN.

1)

Outside Dimensions: 39 x 39 inches (990.60 x 990.60 mm).

2)

Center Drain.

3)

Threshold Height: 3/4 inch (19.05 mm).

4)

Polished chrome drain assembly included.

7.

Material: Compression molded solid surface.

a.

Model: APF3838LDPANSS.

1)

Outside Dimensions: 37-7/8 x 37 inches (962.03 x 939.80 mm).

2)

Threshold Height: 3/4 inch.

3)

Linear Drain: Wall-to-wall type 304 stainless steel trench grate.

4)

Shower Drain: Standard 2 inch (50.80 mm).

8.

Material: Fiberglass and applied gelcoat.

a.

Model: APC3837BFPANRRF

1)

Outside Dimensions: 38-1/2 x 37-1/4 inches (977.90 x 946.15 mm).

2)

Center Drain.

3)

Threshold Height: 5/8 inch (15.875 mm).

4)

Dual Recessed Receiver Flanges.

5)

Title 24 Chapter 11B Compliant.

C.

Basis of Design: Freedom Showers ANSI Type B Shower Pans:

1.

Not ADA Compliant.

2.

Inside Dimensions (WxD): Minimum 36 x 36 inches (914.4 x 914.4 mm) as measured by the center point of opposing walls.

3.

Dual Recessed Receiver Flanges.

4.

Textured slip resistant floor.

5.

Color: White.

6.

Material: Fiberglass with applied acrylic.

** NOTE TO SPECIFIER ** Select required model(s) and delete those not required.

a.

Model: APF3838SHPANRRF.

1)

Outside Dimensions: 38 x 38 inches (965.20 x 965.20 mm).

2)

Center Drain.

3)

Threshold: 4 inches (101.60 mm).

b.

Model: APF5038SHPANRRF.

1)

Outside Dimensions: 50 x 38 inches (1270 x 965.20 mm).

2)

Center Drain.

3)

Threshold: 4 inches (101.60 mm).

c.

Model: APF6038SHPANRRF.

1)

Outside Dimensions: 60 x 38 inches (1524 x 965.20 mm).

2)

Center Drain.

3)

Threshold: 4 inches (101.60 mm).

** NOTE TO SPECIFIER ** Accessible shower stalls are not ADA compliant.

2.4

ACCESSIBLE SHOWER STALLS

A.

Basis of Design: Freedom Inspire Series Accessible Shower Stalls:

1.

Not ADA Compliant.

2.

Multi-Piece Design (5 Pieces).

3.

Walls: Fully reinforced with backing for accessories.

4.

Threshold: Wheelchair accessible.

5.

Drain: Square chrome plate, no caulk.

6.

Textured slip resistant floor.

7.

Color: White.

8.

Material: Fiberglass with applied acrylic

** NOTE TO SPECIFIER ** Select required model(s) and delete those not required.

a.

Model: APX6032BFKT LRC.

1)

Outside Dimensions: 60 x 33 inches (1524 x 838.20 mm).

2)

Threshold Height: 7/8 inch (22.23 mm).

3)

Molded Back Wall Shelf Niche.

4)

Handed by the drain; Left or Right or Center.

b.

Model: APX6032BFK3 LR.

1)

Outside Dimensions: 60 x 33 inches (1524 x 838.20 mm).

2)

Threshold Height: 7/8 inch (22.23 mm).

3)

Flat Back Wall.

4)

Handed by the drain; Left or Right or Center.

c.

Model: APX6036BFKT C.

1)

Outside Dimensions: 60 x 37 inches (1524 x 939.8 mm).

2)

Center Drain.

3)

Threshold Height: 7/8 inch (22.23 mm).

4)

Molded Back Wall Shelf Niche.

d.

Model: APX6036BFK3 C.

1)

Outside Dimensions: 60 x 37 inches (1524 x 939.8 mm).

2)

Center Drain.

3)

Threshold Height: 7/8 inch (22.23 mm).

4)

Flat Back Wall.

e.

Model: APX6036BFKT LR.

1)

Outside Dimensions: 60 x 37 inches (1524 x 939.8 mm).

2)

Threshold Height: 7/8 inch (22.23 mm).

3)

Molded Back Wall Shelf Niche.

4)

Handed by the drain; Left or Right.

f.

Model: APX6036BFK3 LR.

1)

Outside Dimensions: 60 x 37 inches (1524 x 939.8 mm).

2)

Threshold Height: 7/8 inch (22.23 mm).

3)

Flat Back Wall.

4)

Handed by the drain; Left or Right.

B.

Basis of Design: Freedom Wheelchair Accessible Shower Stalls:

1.

Not ADA Compliant.

2.

Walls: Fully reinforced with backing for accessories.

3.

Threshold: Wheelchair accessible.

4.

Textured slip resistant floor.

5.

Color: White.

6.

Material: Fiberglass with applied acrylic.

** NOTE TO SPECIFIER ** Select required model(s) and delete those not required.

a.

Model: APF3838BF4P.

1)

Outside Dimensions: 38-5/8 x 38-7/16 inches (981.08 x 976.31 mm).

2)

Center Drain.

3)

Multi-Piece Design (4 Pieces).

4)

Threshold Height: 5/8 inch (15.88 mm).

b.

Model: APF4836BF4P.

1)

Outside Dimensions: 48 x 37 inches (1219.20 x 939.80 mm).

2)

Center Drain.

3)

Multi-Piece Design (4 Pieces).

4)

Threshold Height: 7/8 inch (22.23 mm).

c.

Model: APF5050BF5P.

1)

Outside Dimensions: 50-1/2 x 50-1/8 inches (1282.7 x 1273.18 mm).

2)

Center Drain.

3)

Multi-Piece Design (5 Pieces).

4)

Threshold Height: 1 inch (25.4 mm).

d.

Model: APF5430BF5P LR.

1)

Outside Dimensions: 54 x 31 inches (1371.60 x 787.40 mm).

2)

Multi-Piece Design (5 Pieces).

3)

Threshold Height: 1 inch (25.4 mm).

4)

Handed by drain location; Left or Right.

e.

Model: APF5436BF5P LR.

1)

Outside Dimensions: 54 x 36-7/8 inches (1371.60 x 936.63 mm).

2)

Multi-Piece Design (5 Pieces).

3)

Threshold Height: 1 inch (25.4 mm).

4)

Handed by drain location; Left or Right.

f.

Model: APF6030BF5PC.

1)

Outside Dimensions: 60 x 31 inches (1524 x 787.40 mm).

2)

Center Drain.

3)

Multi-Piece Design (5 Pieces).

4)

Threshold Height: 3/4 inch (19.05 mm).

g.

Model: APF6030BF5P LR.

1)

Outside Dimensions: 60 x 31 inches (1524 x 787.40 mm).

2)

Multi-Piece Design (5 Pieces).

3)

Threshold Height: 1 inch (25.4 mm).

4)

Handed by drain location; Left or Right.

h.

Model: APF6033BF5PC.

1)

Outside Dimensions: 60 x 33-3/8 inches (1524 x 847.72 mm).

2)

Center Drain.

3)

Multi-Piece Design (5 Pieces).

4)

Threshold Height: 3/4 inch (19.05 mm).

i.

Model: APF6033BF5P LR.

1)

Outside Dimensions: 60 x 33-3/8 inches (1524 x 847.72 mm).

2)

Multi-Piece Design (5 Pieces).

3)

Threshold Height: 1 inch (25.4 mm).

4)

Handed by drain location; Left or Right.

j.

Model: APF6036BF5PC.

1)

Outside Dimensions: 60 x 37 inches (1524 x 939.80 mm).

2)

Center Drain.

3)

Multi-Piece Design (5 Pieces).

4)

Threshold Height: 7/8 inch (22.23 mm).

k.

Model: APF6036BF5P LR.

1)

Outside Dimensions: 60 x 37 inches (1524 x 939.80 mm).

2)

Multi-Piece Design (5 Pieces).

3)

Threshold Height: 1 inch (25.4 mm).

4)

Handed by drain location; Left or Right.

l.

Model: APF6036BF1.25 LR.

1)

Outside Dimensions: 60 x 36 inches (1524 x 914.40 mm).

2)

Center Drain.

3)

One-Piece Design.

4)

Threshold Height: 1-1/4 inch (31.75 mm).

5)

Handed by the seat wall; Left or Right.

m.

Model: APF6048BF5P.

1)

Outside Dimensions: 60 x 49 inches (1524 x 1244.60 mm).

2)

Center Drain.

3)

Multi-Piece Design (5 Pieces).

4)

Threshold Height: 7/8 inch (22.23 mm).

n.

Model: APF6060BF5P.

1)

Outside Dimensions: 60 x 61 inches (1524 x 1549.40 mm).

2)

Center Drain.

3)

Multi-Piece Design (5 Pieces).

4)

Threshold Height: 1-1/8 inch (28.58 mm).

o.

Model: APF6060BF3P.

1)

Corner Shower Pan - Double Entry Threshold.

2)

Outside Dimensions: 61 x 61 inches (1549.40 x 1549.40 mm).

3)

Center Drain.

4)

Multi-Piece Design (3 Pieces).

5)

Threshold Height: 1-1/4 inch (31.75 mm) on two sides.

** NOTE TO SPECIFIER ** Freedom Walk-in shower stalls have a 3 to 5 inch (76.2 or 127 mm) curb to accommodate certain accessories, such as a shower door. They are not designed to be wheelchair accessible.

C.

Basis of Design: Freedom Walk In Shower Stalls:

1.

Not ADA Compliant.

2.

Walls: Fully reinforced with backing for accessories.

3.

Textured slip resistant floor.

4.

Color: White.

5.

Material: Fiberglass with applied acrylic.

** NOTE TO SPECIFIER ** Select required model(s) and delete those not required.

a.

Model: APF4836SH4P3.

1)

Outside Dimensions: 48 x 37 inches (1219.20 x 939.80 mm).

2)

Center Drain.

3)

Multi-Piece Design (4 Pieces).

4)

Threshold Height: 3 inches (76.20 mm).

b.

Model: APF6030SH5P LR.

1)

Outside Dimensions: 60 x 31 inches (1524 x 787.40 mm).

2)

Multi-Piece Design (5 Pieces).

3)

Threshold Height: 4 inches (101.60 mm).

4)

Handed by the drain; Left or Right.

c.

Model: APF6033SH5P LR.

1)

Outside Dimensions: 60 x 33-3/8 inches (1524 x 847.72 mm).

2)

Multi-Piece Design (5 Pieces).

3)

Threshold Height: 4 inches (101.60 mm).

4)

Handed by the drain; Left or Right.

d.

Model: APT6036SH4 LR.

1)

Outside Dimensions: 60 x 36 inches (1524 x 914.40 mm) with drain opposite of integral molded seat.

2)

One-Piece Design.

3)

Threshold Height: 4 inches (101.60 mm).

4)

Integrated molded seat; Left or Right.

2.5

ACCESSIBLE SHOWER PANS

A.

Basis of Design: Freedom Inspire Series Accessible Shower Pan:

1.

Not ADA Compliant.

2.

Threshold: Wheelchair accessible.

3.

Textured slip resistant floor.

4.

Drain: Square chrome plate, no caulk.

5.

Color: White.

6.

Material: Fiberglass with applied acrylic.

** NOTE TO SPECIFIER ** Select required model(s) and delete those not required.

a.

Model: APX6032BFP LRC.

1)

Outside Dimensions: 60 x 32 inches (1524 x 812.80 mm).

2)

Threshold Height: 7/8 inch (22.23 mm).

3)

Handed by the drain; Left or Right or Center.

b.

Model: APX6036BFPC.

1)

Outside Dimensions: 60 x 36 inches (1524 x 914.40 mm).

2)

Center Drain.

3)

Threshold Height: 7/8 inch (22.23 mm).

c.

Model: APX6036BFP LR.

1)

Outside Dimensions: 60 x 36 inches (1524 x 914.40 mm).

2)

Threshold Height: 7/8 inch (22.23 mm).

3)

Handed by the drain; Left or Right.

B.

Basis of Design: Freedom Showers Wheelchair Accessible Shower Pans:

1.

Not ADA Compliant.

2.

Threshold: Wheelchair accessible.

3.

Color: White.

4.

Textured slip resistant floor.

** NOTE TO SPECIFIER ** Select required material(s) and delete those not required.

5.

Material: Fiberglass with applied acrylic.

** NOTE TO SPECIFIER ** Select required model(s) and delete those not required.

a.

Model: APF3838BFPAN.

1)

Outside Dimensions: 38-5/8 x 38-7/16 inches (981.08 x 976.31 mm).

2)

Center Drain.

3)

Threshold Height: 5/8 inch (15.88 mm).

b.

Model: APF4836BFPAN.

1)

Outside Dimensions: 48 x 37 inches (1219.20 x 939.80 mm).

2)

Center Drain.

3)

Threshold Height: 7/8 inch (22.23 mm).

c.

Model: APF5050BFPAN.

1)

Outside Dimensions: 50-1/2 x 50-1/8 inches (1282.70 x 1273.18 mm).

2)

Center Drain.

3)

Threshold Height: 1 inch (25.4 mm).

d.

Model: APF5050BFPANDE.

1)

Corner Shower Pan - Double Entry Threshold.

2)

Outside Dimensions: 50 x 50 inches (1270 x 1270 mm).

3)

Center Drain.

4)

Threshold Height: 1 inch (25.4 mm) on two sides.

e.

Model: APF5430BFPAN LR.

1)

Outside Dimensions: 54 x 31 inches (1371.60 x 787.40 mm).

2)

Threshold Height: 1 inch (25.4 mm).

3)

Handed by the drain; Left or Right.

f.

Model: APF5436BFPAN LR.

1)

Outside Dimensions: 54 x 36-7/8 inches (1371.60 x 936.63 mm).

2)

Threshold Height: 1 inch (25.4 mm).

3)

Handed by the drain; Left or Right.

g.

Model: APF6030BFPANC.

1)

Outside Dimensions: 60 x 31 inches (1524 x 787.4 mm).

2)

Center Drain.

3)

Threshold Height: 3/4 inch (19.05 mm).

h.

Model: APF6030BFPAN LR.

1)

Outside Dimensions: 60 x 31 inches (1524 x 787.40 mm).

2)

Threshold Height: 1 inch (25.4 mm).

3)

Handed by the drain; Left or Right.

i.

Model: APF6033BFPANC.

1)

Outside Dimensions: 60 x 33-3/8 inches (1524 x 847.72 mm).

2)

Center Drain.

3)

Threshold Height: 3/4 inch (19.05 mm).

j.

Model: APF6033BFPAN LR.

1)

Outside Dimensions: 60 x 33-3/8 inches (1524 x 847.72 mm).

2)

Threshold Height: 1 inch (25.4 mm).

3)

Handed by the drain; Left or Right.

k.

Model: APF6036BFPANC.

1)

Outside Dimensions: 60 x 37 inches (1524 x 939.80 mm).

2)

Center Drain.

3)

Threshold Height: 7/8 inch (22.23 mm).

l.

Model: APF6036BFPAN LR.

1)

Outside Dimensions: 60 x 37 inches (1524 x 939.80 mm).

2)

Threshold Height: 1 inch (25.4 mm).

3)

Handed by the drain; Left or Right.

m.

Model: APF6048BFPAN.

1)

Outside Dimensions: 60 x 49 inches (1524 x 1244.60 mm).

2)

Center Drain.

3)

Threshold Height: 7/8 inch (22.23 mm).

n.

Model: APF6060BFPAN.

1)

Outside Dimensions: 60 x 61 inches (1524 x 1549.40 mm).

2)

Center Drain.

3)

Threshold Height: 1-1/8 inch (28.58 mm).

o.

Model: APF6060BFPANDE.

1)

Corner Shower Pan - Double Entry Threshold.

2)

Outside Dimensions: 61 x 61 inches (1549.40 x 1549.40 mm).

3)

Center Drain.

4)

Threshold Height: 1-1/4 inch (31.75 mm) on two sides.

6.

Material: Vacuum molded acrylic.

** NOTE TO SPECIFIER ** Select required model(s) and delete those not required.

a.

Model: APA3636BFPAN.

1)

Outside Dimensions: 36 x 36 inches (914.40 x 914.40 mm).

2)

Center Drain.

3)

Threshold Height: 3/4 inch (19.05 mm).

b.

Model: APA4836BFPAN.

1)

Outside Dimensions: 48 x 36 inches (1219.20 x 914.40 mm).

2)

Center Drain.

3)

Threshold Height: 3/4 inch (19.05 mm).

c.

Model: APA4848BFPAN.

1)

Outside Dimensions: 48 x 48 inches (1219.20 x 1219.20 mm).

2)

Center Drain.

3)

Threshold Height: 3/4 inch (19.05 mm).

d.

Model: APA6032BFPAN.

1)

Outside Dimensions: 60 x 32 inches (1524 x 812.80 mm).

2)

Center Drain.

3)

Threshold Height: 3/4 inch (19.05 mm).

e.

Polished chrome drain assembly included.

** NOTE TO SPECIFIER ** Freedom Walk-in shower pans have a 3 to 5 inch (76.2 or 127 mm) curb to accommodate certain accessories, such as a shower door. They are not designed to be wheelchair accessible.

C.

Basis of Design: Freedom Showers Walk In Shower Pans.

1.

Not ADA Compliant.

2.

Textured slip resistant floor.

3.

Color: White.

4.

Material: Fiberglass with applied acrylic.

** NOTE TO SPECIFIER ** Select required model(s) and delete those not required.

a.

Model: APF4836SHPAN.

1)

Outside Dimensions: 48 x 37 inches (1219.20 x 939.80 mm).

2)

Center Drain.

3)

Threshold Height: 3 inches (76.20 mm).

b.

Model: APF6036SHPANC.

1)

Outside Dimensions: 60 x 37-1/4 inches (1524 x 946.15 mm).

2)

Center Drain.

3)

Threshold Height: 5 inches (127 mm).

2.6

ADA BATHTUB SHOWERS

A.

Basis of Design: Freedom Showers ADA Tub/Shower.

1.

Material: Fiberglass with applied acrylic.

** NOTE TO SPECIFIER ** Select required model(s) and delete those not required.

a.

Model: APTG3260TSADA3P.

1)

Outside Dimensions (WxDxH): 60 x 32-1/2 x 80-1/4 inches (1524 x 825.50 x 2038.35 mm).

2)

Multi-Piece Design (3 Pieces).

3)

Handed by the drain; Left or Right.

b.

Model: APTXSS6092TSADAL.

1)

Outside Dimensions (WxDxH): 60 x 32-1/4 x 77-1/2 inches (1524 x 819.15 x 1968.50 mm).

2)

One-Piece Design.

3)

Handed by the drain; Left or Right.

c.

Model: APTXST6032TSADA.

1)

Outside Dimensions (WxDxH): 60 x 33 x 77 inches (1524 x 838.20 x 1955.80 mm).

2)

One-Piece Design.

3)

Handed by the drain; Left or Right.

** NOTE TO SPECIFIER ** To meet ADA bathtub showers guidelines, ADA requires a hand-held shower that can also function as a fixed head with hose greater than or equal to 59 inches (1500 mm) and non-positive shutoff, plus grab bars - and, where applicable, a seat - installed in the prescribed locations for the specific configuration. These accessory packages may be factory installed for ADA bathtub showers. Contact the manufacturer for details.

B.

ADA Bathtub Accessory Package: Factory installed to include the following:

1.

Grab Bars: Five, 24 inch (609.60 mm) grab bars.

2.

Bath Bench: 24 x 15 inches (609.60 x 381 mm).

3.

Curtain Rod.

C.

Handheld Shower Kit and Mixing Valve:

1.

Adjustable handheld shower kit with bar.

2.

ADA pressure-balanced shower valve.

2.7

ACCESSORlES

** NOTE TO SPECIFIER ** The following accessories may be ordered as packages or individually. To meet ADA guidelines, ADA requires a hand-held shower that can also function as a fixed head with hose greater than or equal to 59 inches (1500 mm) and non-positive shutoff, plus grab bars - and, where applicable, a seat - installed in the prescribed locations for the specific configuration. For one-piece ADA-compliant shower stalls and bathtub showers, accessory packages may be factory installed. Contact Accessibility Professionals to discuss options available for the selected shower pan or shower stall.

A.

ADA/ANSI Accessory Package:

1.

Reversible, L-shaped folding shower seat with legs.

2.

Grab bars: 2 bars at 24 inches (609.60 mm) length and 1 bar at 36 inches (914.40 mm) length.

3.

Stainless steel soap dish.

B.

Water Retention Package:

1.

Collapsible water retainer with end caps.

2.

Weighted shower curtain.

3.

Stainless Curtain Rod with U Cups.

C.

Handheld Shower Kit and Mixing Valve:

1.

Adjustable handheld shower kit with bar.

2.

ADA pressure-balanced shower valve.

D.

Individual Accessories:

1.

Collapsible water retainer with end caps.

2.

Folding Shower Seats in various sizes, with and without legs.

3.

ADA Reversible, L-shaped folding shower seats.

4.

Grab bars: Available in multiple lengths.

5.

Stainless steel soap dish.

6.

Adjustable handheld shower kit with bar.

7.

ADA pressure-balanced shower valve.

8.

Weighted shower curtain and rod.

9.

Drain and chrome strainer.

10.

Semi-Permanent Threshold.

11.

Flange and trim kit.

** NOTE TO SPECIFIER ** Final compliance is determined by the Authority Having Jurisdiction (AHJ) and will depend on local amendments, field conditions and installation.

PART 3

EXECUTION

3.1

EXAMINATION

A.

Ensure flooring meets ADA barrier free requirements.

B.

Do not begin installation until the substrates have been properly constructed and prepared.

C.

If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.

3.2

PREPARATION

A.

Clean surfaces thoroughly prior to installation.

B.

Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.

** NOTE TO SPECIFIER ** Compliance with the listed Referenced Standards is only achieved after the installed assembly (clearances, thresholds, seat/valve/accessories locations) meets the adopted Code or Standard as evaluated by the local Authority Having Jurisdiction (AHJ).

3.3

INSTALLATION

A.

Install in accordance with manufacturer's instructions.

3.4

CLEANING AND PROTECTION

A.

Clean products in accordance with the manufacturer's recommendations.

END OF SECTION

END OF SECTION