** NOTE TO SPECIFIER ** Amana; home appliances.
This section is based on the products of Amana, which is located at:
2000 M-63 North
Benton Harbor, MI 49022
Tel: 269-923-5000
Email: request info (jeremy_jones@whirlpool.com)
Web: https://www.amana.com | https://www.whirlpoolpro.com
[ Click Here ] for additional information.
Amana brand believes in putting the ability in afford- ability. That's why our appliances cost less, but really deliver so both you and your wallet stay happy. Our quality products provide only the features you need without any of the hassle. After all, we know you work hard, so you deserve to put your feet up when you get home.
Whether you do the cooking and cleaning now or later, Amana brand is committed to getting the job done and getting it done right, so you can get back to the things you enjoy.
GENERAL
SECTION INCLUDES
** NOTE TO SPECIFIER ** Delete items below not required for project.
Refrigeration:
Refrigerators.
Freezers.
Cooking:
Ranges.
Cooktops.
Microwaves.
Hoods.
Dishwashers.
Laundry:
Washers.
Dryers.
Accessories:
Cooktops.
Dishwashers.
Dryers.
Dryers / washers.
Microwaves.
Ranges
Refrigerators
Touchup paints.
Washers
Miscellaneous.
RELATED SECTIONS
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
Section 06 40 00 - Architectural Woodwork.
Section 26 00 00 - Electrical.
REFERENCES
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
NSF International.
Star-K Kosher Certification Service.
US Environmental Protection Agency.
Energy Star.
Underwriters Laboratories (UL).
SUBMITTALS
Submit under provisions of Section 01 30 00 - Administrative Requirements.
Product Data:
Manufacturer's data sheets on each product to be used.
Preparation instructions and recommendations.
Storage and handling requirements and recommendations.
Typical installation methods.
** NOTE TO SPECIFIER ** Delete if not applicable to product type.
Verification Samples: Two representative units of each type, size, pattern, and color.
Shop Drawings: Include details of materials, construction, and finish. Include relationship with adjacent construction.QUALITY ASSURANCE
Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience.
Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.
Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.
** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up on might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.
Intent of mock-up is to demonstrate quality of workmanship and visual appearance.
If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.
Retain mock-up during construction as a standard for comparison with completed work.Do not alter or remove mock-up until work is completed or removal is authorized.
PRE-INSTALLATION CONFERENCE
Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.
DELIVERY, STORAGE, AND HANDLING
Store and handle in strict compliance with manufacturer's written instructions and recommendations.
Protect from damage due to weather, excessive temperature, and construction operations.
PROJECT CONDITIONS
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
WARRANTY
Manufacturer's standard limited warranty unless indicated otherwise.
PRODUCTS
Acceptable Manufacturer: Amana, which is located at:
2000 M-63 North
Benton Harbor, MI 49022
Tel: 269-923-5000
Email: request info (jeremy_jones@whirlpool.com);Web: https://www.amana.com | https://www.whirlpoolpro.com
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
Substitutions: Not permitted.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
** NOTE TO SPECIFIER ** Delete article if not required or delete paragraphs and model options not required.
Refrigerators:
Model: ASI2575GRS. 36-inch Side-by-side Refrigerator with Dual Pad External Ice and Water Dispenser. Capacity: 25 cu ft (0.708 cu m).
Dimensions (HxWxD): 69-5/8 x 35-7/8 x 34-1/8 inch (1768 x 911 x 857 mm).
Freezer Volume: 9.11 cu ft (0.26 cu m).
Dual Pad External Ice and Water Dispenser with EveryDrop Water Filter.
Temperature Controls: Electronic.
Gallon Door Storage Bins.
Freshness Controls: Temp Assure.
Color: Black on stainless steel.
Electrical: Volts: 110 Vac.
Controls:
Air Filter Indicator / Reset: No.
Automatic Defrost: Yes.
Control Lockout: No.
Door ajar / Open alarm: No.
Location of Controls: Exterior Dispenser.
Model: ABB1924BRM. 29-inch Wide Bottom-Freezer Refrigerator with EasyFreezer Pull-Out Drawer. Capacity: 18 cu ft.
Dimensions (HxWxD): 66-15/16 x 29-5/8 x 33-3/8 inch (1700 x 752 x 848 mm).
Freezer Volume: 5.73 cu ft (0.16 cu m).
Humidity-Controlled Garden Fresh Crisper Bins.
Gallon Door Storage Bins.
EasyFreezer Pull-Out Drawer.
Glide-Out Wire Lower Freezer Basket with QuickSplit Organizer.
Adjustable Door Bins.
Color: Stainless steel.
Controls:
Air Filter Indicator / Reset: No.
Automatic Defrost: Yes.
Control Lockout: No.
Door Ajar / Open Alarm: No.
Location of Controls: Exterior Dispenser.
Model: ASI2175GRS. 33-inch Side-by-side Refrigerator with Dual Pad External Ice and Water Dispenser. Capacity: 21 cu ft (0.59 cu m).
Dimensions (HxWxD): 65-5/8 x 33-1/8 x 34-1/8 inch (1667 x 841 x 867 mm)
Freezer Volume: 6.77 cu ft (0.19 cu m).
Dual Pad External Ice and Water Dispenser with EveryDrop Water Filter.
Temperature Controls: Electronic.
Gallon Door Storage Bins.
Freshness Controls: Temp Assure.
Color: Stainless steel.
Controls:
Air Filter Indicator / Reset: No.
Automatic Defrost: Yes.
Control Lockout: No.
Door ajar / Open alarm: No.
Location of Controls: Exterior Dispenser.
Model: ABB1921BRB. 29-inch Wide Bottom-Freezer Refrigerator with Garden Fresh Crisper Bins. Capacity: 18 cu ft (0.51 cu m).
Dimensions (HxWxD): 66-15/16 x 29-5/8 x 33-3/8 inch (1700 x 752 x 848 mm).
Freezer Volume: 5.73 cu ft (0.16 cu m).
Humidity-Controlled Garden Fresh Crisper Bins.
Gallon Door Storage Bins.
Adjustable Door Bins.
Dairy Center.
Freshness Controls: Temp Assure.
Color: Black.
Controls:
Air Filter Indicator / Reset: No.
Automatic Defrost: Yes.
Control Lockout: No.
Door ajar / Open alarm: No.
Location of Controls: Exterior Dispenser.
Model: ART104TFDB. 28-inch Top-Freezer Refrigerator with Dairy Bin. Capacity: 14 cu ft (0.40 cu ft).
Dimensions (HxWxD): 62-7/8 x 28 x 30 inch (1597 x 711 x 762 mm).
Freezer Volume: 3.87 cu ft (0.11 cu m).
Optional Automatic Icemaker Kit.
Dairy Bin.
Full-Width Crisper Drawer.
Up-Front Temperature Control System.
Reversible Door.
Color: Black.
Controls:
Automatic Defrost: Yes.
Location of Controls: Exterior Dispenser.
Model: ABB2224BRB. 33-inch Wide Bottom-Freezer Refrigerator with EasyFreezer Pull-Out Drawer. Capacity: 22 cu ft Capacity.
Dimensions (HxWxD): 69-15/16 x 32-5/8 x 33-3/8 inch (1776 x 829 x 848 mm)
Freezer Volume: 6.45 cu ft (0.18 cu m).
Humidity-Controlled Garden Fresh Crisper Bins.
Gallon Door Storage Bins.
EasyFreezer Pull-Out Drawer.
Glide-Out Wire Lower Freezer Basket with QuickSplit Organizer.
Adjustable Door Bins.
Color: Black.
Controls:
Air Filter Indicator / Reset: No.
Automatic Defrost: Yes.
Control Lockout: No.
Door ajar / Open alarm: No.
Location of Controls: Interior up front.
Model: ART318FFDB. 30-inch Amana Top-Freezer Refrigerator with Glass Shelves. Capacity: 18 cu ft (0.51 cu m).
Dimensions (HxWxD): 65-7/8 x 29-3/4 x 31-3/8 inch (1673 x 756 x 797 mm)
Freezer Volume: 5.09 cu ft (0.14 cu m).
Humidity-Controlled Garden Fresh Crispers.
Flip-up Storage.
Dairy Bin.
Gallon Door Storage Bins.
Up-Front Temperature Control System.
Color: Black.
Controls:
Automatic Defrost: Yes
Location of Controls: Interior.
Model: ART308FFDB. 30-inch Wide Top-Freezer Refrigerator with Garden Fresh Crisper Bins. Capacity: 18 cu ft (0.51 cu m).
Dimensions (HxWxD): 65-7/8 x 29-3/4 x 31-3/8 inch (1673 x 756 x 797 mm)
Freezer Volume: 5.09 cu ft (0.14cu m).
Humidity-Controlled Garden Fresh Crispers.
Gallon Door Storage Bins.
Flip-up Storage.
Dairy Bin.
Electronic Temperature Controls.
Colors: Black.
Controls:
Automatic Defrost: Yes.
Location of Controls: Interior.
Freezers:
Model: AQC0902LW. 9 cu ft Amana Chest Freezer.
Dimensions (HxWxD): 36 x 39-5/8 x 28-11/16 inch (914 x 1006 x 711 mm).
Freezer-to-fridge convertibility.
Top door swing.
Basket.
Capacity: 9 cu ft (0.25 cu m).
Rollers: 2.
Color: White.
Controls:
Defrost Type: Manual.
Door ajar / Open alarm: No
Temperature Monitor Alarm: Yes.
Model: AZF33X16DW. 16 cu ft Upright Freezer with Energy-Saving Insulation.
Dimensions:
Width: 30-1/4 inch (768 mm)
Height: 60-3/4 inch (1543 mm) to top of door hinge.
Depth: 29-1/8 inch (740 mm) closed, including handles.
Fast Freeze Option.
DeepFreeze Technology.
Energy-Saving Insulation.
Free-O-Frost System.
Baskets.
Color: White.
Controls:
Defrost Type: Automatic.
Door ajar / Open alarm: No
Location of Controls: Interior.
Temperature Monitor Alarm: No.
Model: AZC5216LW. 16 cu ft Amana Chest Freezer
Dimensions (HxWxD): 36 x 55-1/4 x 28-11/16 inch (914 x 1403 x 729 mm)
Freezer Capacity: 16 cu ft (0.45 cu m).
Freezer-to-fridge convertibility.
Garage Ready in freezer mode.
Top door swing.
Basket.
Color: White.
Controls:
Defrost Type: Manual.
Door ajar / Open alarm: No.
Temperature Monitor Alarm: Yes.
** NOTE TO SPECIFIER ** Delete article if not required or delete paragraphs and model options not required.
Ranges:
Model: ACR4503SFB. 30-inch Amana Electric Range with Self-Clean Option.
Dimensions (HxWxD): 46-7/8 x 29-7/8 x 27-3/4 inch (1191 x 759 x 705 mm).
Oven Capacity: 4.8 cu ft (0.16 cu m).
Versatile Cooktop.
Bake Assist Temps.
Easy Touch Electronic Controls Plus.
Temp Assure Cooking System.
Color: Black.
Oven Details:
Broiler Location: Top of Oven.
Convection Functions: No.
Door Removable: Yes.
Drawer Type: Storage Drawer.
HIdden Bake Element: No.
Interior Color: Grey.
Oven Control Location: Backguard.
Oven Control Type: Electronic Touch.
Oven Light Switch Location: Oven Control.
Power on Indicator Light: Yes.
Number of Oven Racks: 3.
Oven Light Type: Incandescent.
Cooktop Details:
Cooktop Surface Material: Porcelain Coated Steel.
Cooktop Control Knob Type: Dishwasher Safe Plastic.
Cooktop Control Location: Backguard.
Cooktop Surface Color: Color Coordinated Black on Stainless.
Heating Element on Indicator Light: Yes.
Hot Surface Indicator Light: Yes.
Left Front Element-Burner Size: 8 inches (203 mm) (203 mm).
Number of Cooking Element-Burners: 4.
Right Front Element-Burner Size: 6 inches (152 mm).
Right Rear Element-Burner Size: 8 inches (203 mm).
Model: AER6303MFB. 30-inch Amana Electric Range with Extra-Large Oven Window.
Dimensions (HxWxD): 46-7/8 x 29-7/8 x 27-3/4 inch (1191 x 759 x 705 mm).
Oven Capacity: 4.8 cu ft (0.136 cu m).
Versatile Cooktop.
Bake Assist Temps.
Easy Touch Electronic Controls Plus.
Temp Assure Cooking System.
Color: Black.
Oven Details:
Broiler Location: Top of Oven.
Convection Functions: No.
Door Removable: Yes.
Drawer Type: Storage Drawer.
HIdden Bake Element: No.
Interior Color: Grey.
Oven Control Location: Backguard.
Oven Control Type: Electronic Touch.
Oven Light Switch Location: Oven Control.
Power on Indicator Light: Yes.
Number of Oven Racks: 2.
Oven Light Type: Incandescent.
Cooktop Details:
Cooktop Surface Material: Porcelain Coated Steel.
Cooktop Control Knob Type: Dishwasher Safe Plastic.
Cooktop Control Location: Backguard.
Cooktop Surface Color: Black.
Heating Element on Indicator Light: Yes.
Hot Surface Indicator Light: Yes.
Left Front Element-Burner Size: 9 and 6 inches (229 and 152 mm).
Number of Cooking Element-Burners: 4.
Right Front Element-Burner Size: 6 inches (152 mm).
Right Rear Element-Burner Size: 8 inches (203 mm),
Model: AER6303MFW. 30-inch Amana Electric Range with Extra-Large Oven Window
Dimensions (HxWxD): 46-7/8 x 29-7/8 x 27-3/4 inch (1191 x 759 x 705 mm).
Oven Capacity: 4.8 cu ft (0.14 cu m).
Versatile Cooktop.
Bake Assist Temps.
Easy Touch Electronic Controls Plus.
Temp Assure Cooking System.
Color: White.
Color: Black.
Oven Details:
Broiler Location: Top of Oven.
Convection Functions: No.
Door Removable: Yes.
Drawer Type: Storage Drawer.
HIdden Bake Element: No.
Interior Color: Grey.
Oven Control Location: Backguard.
Oven Control Type: Electronic Touch.
Oven Light Switch Location: Oven Control.
Power on Indicator Light: Yes.
Number of Oven Racks: 2.
Oven Light Type: Incandescent.
Cooktop Details:
Cooktop Surface Material: Porcelain Coated Steel.
Cooktop Control Knob Type: Dishwasher Safe Plastic.
Cooktop Control Location: Backguard.
Cooktop Surface Color: Black.
Heating Element as Indicator Light: Yes.
Hot Surface Indicator Light: Yes.
Left Front Element-Burner Size: 8 inches (203 mm).
Number of Cooking Element-Burners: 4.
Right Front Element-Burner Size: 6 inches (152 mm).
Right Rear Element-Burner Size: 8 inches (203 mm).
Model: AGR6603SFB. 30-inch Gas RANGE with Self-Clean Option.
Dimensions (HxWxD): 46-7/8 x 29-7/8 x 27-7/8 inch (1191 x 759 x 708 mm).
Oven Capacity: 5.0 cu ft (0.14 cu m).
Versatile Cooktop.
Bake Assist Temps.
Easy Touch Electronic Controls Plus.
Temp Assure Cooking System.
Color: Black.
Oven Details:
Broiler Location: Top of Oven.
Convection Functions: No.
Door Removable: Yes.
Drawer Type: Storage Drawer.
HIdden Bake Element: Yes.
Interior Color: Grey.
Oven Control Location: Backguard.
Oven Control Type: Electronic Touch.
Oven Light Switch Location: Oven Control.
Power on Indicator Light: Yes.
Number of Oven Racks: 2.
Oven Light Type: Incandescent
Cooktop Details:
Cooktop Surface Material: Porcelain Coated Steel.
Cooktop Control Knob Type: Dishwasher Safe Plastic.
Cooktop Control Location: Front.
Cooktop Surface Color: Color Coordinated Black on Stainless.
Grate Details: Dishwasher Safe, Matte Finish, Porcelain Coated Cast Grates.
Heating Element on Indicator Light: No.
Hot Surface Indicator Light: No.
Ignition Type: Electronic.
Number of Cooking Element-Burners: 4.
Number of Grates: 4.
Model: ACR4303MFW. 30-inch Amana Electric Range with Bake Assist Temps.
Dimensions (HxWxD): 46-7/8 x 29-7/8 x 27-3/4 inch (1191 x 759 x 705 mm).
Oven Capacity: 4.8 cu ft (0.136 cu m).
Versatile Cooktop.
Bake Assist Temps.
Easy Touch Electronic Controls Plus.
Temp Assure Cooking System.
Color: Black.
Color: White.
Oven Details:
Automatic Convection Conversion Temperature Adjust: No.
Automatic Shut-Off: No.
Broiler Location: Top of Oven.
Convection Functions: No.
Door Removable: Yes.
Drawer Type: Storage Drawer.
HIdden Bake Element: No.
Interior Color: Grey.
Oven Control Location: Backguard.
Oven Light Switch Location: Oven Control.
Power on Indicator Light: Yes.
Number of Oven Racks: 2.
Oven Light Type: Incandescent.
Cooktop Details:
Cooktop Surface Material: Porcelain Coated Steel.
Cooktop Control Knob Type: Dishwasher Safe Plastic.
Cooktop Control Location: Backguard.
Cooktop Surface Color: Color Coordinated Black on Stainless.
Heating Element on Indicator Light: Yes.
Hot Surface Indicator Light: Yes.
Left Front Element-Burner Size: 8 inches (203 mm).
Number of Cooking Element-Burners: 4.
Right Front Element-Burner Size: 6 inches (152 mm).
Right Rear Element-Burner Size: 8 inches (203 mm).
Model: ACR4303MMS. 30-inch Amana Electric Range with Bake Assist Temps.
Dimensions (HxWxD): 46-7/8 x 29-7/8 x 27-3/4 inch (1191 x 759 x 705 mm).
Oven Capacity: 4.8 cu ft (0.136 cu m).
Versatile Cooktop.
Bake Assist Temps.
Easy Touch Electronic Controls Plus.
Temp Assure Cooking System.
Color: White.
Oven Details:
Automatic Convection Conversion Temperature Adjust: No.
Automatic Shut-Off: No.
Broiler Location: Top of Oven.
Convection Functions: No.
Door Removable: Yes.
Drawer Type: Storage Drawer.
HIdden Bake Element: No.
Interior Color: Grey.
Oven Control Location: Backguard.
Oven Light Switch Location: Oven Control.
Power on Indicator Light: Yes.
Number of Oven Racks: 2.
Oven Light Type: Incandescent.
Cooktop Details:
Cooktop Surface Material: Porcelain Coated Steel.
Cooktop Control Knob Type: Plastic.
Cooktop Control Location: Backguard.
Cooktop Surface Color: Color Coordinated Black on Stainless.
Heating Element on Indicator Light: Yes.
Hot Surface Indicator Light: Yes.
Left Front Element-Burner Size: 8 inches (203 mm).
Number of Cooking Element-Burners: 4.
Right Front Element-Burner Size: 6 inches (152 mm).
Right Rear Element-Burner Size: 8 inches (203 mm).
Model: ACR4503SFB. 30-inch Amana Electric Range Oven with Self-Clean Option.
Dimensions (HxWxD): 46-7/8 x 29-7/8 x 27-3/4 inch (1191 x 759 x 705 mm).
Oven Capacity: 4.8 cu ft. (0.136 cu m).
Versatile Cooktop.
Bake Assist Temps.
Easy Touch Electronic Controls Plus.
Temp Assure Cooking System.
Self-Clean Option.
Storage Drawer.
Warm Hold.
Oven Lockout.
Indicator Lights.
Sabbath Mode.
Color: Black.
Color: White.
Oven Details:
Automatic Shut-Off: No.
Broiler Location: Top of Oven.
Convection Functions: No.
Door Removable: Yes.
Drawer Type: Storage Drawer.
HIdden Bake Element: No.
Interior Color: Grey.
Oven Control Location: Backguard.
Oven Light Switch Location: Oven Control.
Power on Indicator Light: Yes.
Number of Oven Racks: 2.
Oven Light Type: Incandescent.
Cooktop Details:
Cooktop Surface Material: Porcelain Coated Steel.
Cooktop Control Knob Type: Dishwasher Safe Plastic.
Cooktop Control Location: Backguard.
Cooktop Surface Color: Color Coordinated Black on Stainless.
Heating Element on Indicator Light: Yes.
Hot Surface Indicator Light: Yes.
Left Front Element-Burner Size: 8 inches (203 mm).
Number of Cooking Element-Burners: 4.
Right Front Element-Burner Size: 6 inches (152 mm).
Right Rear Element-Burner Size: 8 inches (203 mm).
Model: AGR6603SMS. Amana 30-inch Gas Range with Self-Clean Option.
Dimensions (HxWxD): 46-1/4 x 29-7/8 x 27-1/5 inch (1175 x 759 x 640 mm).
Large Oven Capacity: 5.0 cu ft (0.14 cu m).
Versatile Cooktop.
Bake Assist Temps.
Easy Touch Electronic Controls Plus.
Temp Assure Cooking System.
Oven Details:
Broiler Location: Drawer.
HIdden Bake Element: Yes.
Interior Color: Grey.
Number of Oven Racks: 2.
Oven Control Location: Backguard.
Oven Control Type: Electronic Touch.
Oven Light Switch Location: Oven Control.
Oven Light Type: Incandescent.
Cooktop Details:
Auto Re-Ignition: No.
Cooktop Configuration: All Burners.
Cooktop Control Knob Type: Plastic.
Cooktop Control Location: Front.
Cooktop Surface Color: Black.
Cooktop Surface Material: Porcelain Coated Steel.
Grate Details: Dishwasher Safe, Gloss Finish, Wire Grates, Flower Wire.
Ignition Type: Electronic.
Number of Cooking Element-Burners: 4.
Number of Grates: 2.
Model: AGR6303MMB. Amana 30-inch Gas Range with Bake Assist Temps.
Dimensions (HxWxD): 46-1/4 x 29-7/8 x 27-1/5 inch (1175 x 759 x 640 mm).
Large Oven Capacity: 5.1 cu ft (0.144 cu m).
Versatile Cooktop.
Bake Assist Temps.
Easy Touch Electronic Controls Plus.
Extra-Large Oven Window.
Color: Black.
Oven Details:
Broiler Location: Drawer.
HIdden Bake Element: Yes.
Interior Color: Grey.
Number of Oven Racks: 2.
Oven Control Location: Backguard.
Oven Control Type: Electronic Touch.
Oven Light Switch Location: Oven Control.
Oven Light Type: Incandescent.
Cooktop Details:
AUTO RE-Ignition: No.
Cooktop Configuration: All Burners.
Cooktop Control Knob Type: Plastic.
Cooktop Control Location: Front.
Cooktop Surface Color: Black.
Cooktop Surface Material: Porcelain Coated Steel.
Grate Details: Gloss Finish, Dishwasher Safe, Flower Wire, Wire Grates.
Ignition Type: Electronic.
Number of Cooking Element-Burners: 4.
Number of Grates: 2.
Model: AGR4230BAB. Amana 30-inch Gas Range with EasyAccess Broiler Door.
Dimensions (HxWxD): 46-1/4 x 29-7/8 x 27-1/5 inch (1175 x 759 x 640 mm).
Large Oven Capacity: 5.1 cu ft (0.144 cu m).
Versatile Cooktop.
Temp Assure Cooking System.
EasyAccess Broiler Door.
SpillSaver Upswept Cooktop.
Color: Black.
Oven Details:
Broiler Location: Drawer.
Convection Functions: No.
Door Removable: Yes.
Drawer Type: Broiler Drawer.
Hidden Bake Element: Yes.
Interior Color: Grey.
Oven Control Location: Front.
Oven Control Type: Knobs.
Oven Cooking System: Thermal.
Power on Indicator Light: No.
Number of Oven Racks: 3.
Oven Light Type: Incandescent.
Cooktop Details:
Cooktop Control Location: Front.
Cooktop Control Type: Knobs.
Cooktop Element Style: Sealed Burner.
Cooktop Surface Color: Black.
Grate Details: Cast Iron Grates.
Heating Element on Indicator Light: No.
Hot Surface Indicator Light: No.
Ignition Type: Electronic.
Left Front Element-Burner Power: 9500 BTU.
Number of Cooking Element-Burners: 4.
Number of Grates: 2.
Right Front Element-Burner Type: Sealed Burner.
Model: AEP222VAW. 20-inch Amana Electric Range Oven with Versatile CookTop.
Dimensions (HxWxD): 42-9/16 x 19-3/4 x 26-1/4 inch (1081 x 502 x 667 mm).
Oven Capacity: 2.6 cu ft (0.074 cu m).
Temp Assure Cooking System.
Storage Drawer.
SpillSaver Upswept Cooktop.
Color: White.
Oven Details:
Automatic Convection Conversion Temperature Adjust: No.
Broiler Location: Top of Oven.
Convection Functions: No.
Drawer Type: None.
Hidden Bake Element: No.
Interior Color: Grey.
Oven Control Location: Front.
Oven Control Type: Knobs.
Power on Indicator Light: Yes.
Number of Oven Racks: 2.
Oven-Light Type: Incandescent.
Cooktop Details:
Cooktop Surface Material: Porcelain Coated Steel.
Cooktop Control Location: Front.
Cooktop Surface Color: White.
Heating Element on Indicator Light: Yes.
Hot Surface Indicator Light: No.
Left Front Element-Burner Size: 8 inches (203 mm).
Number of Cooking Element-Burners: 4.
Right Front Element-Burner Size: 6 inches (152 mm).
Right Rear Element-Burner Size: 6 inches (203 mm).
Model: AGG222VDW. Amana 20-inch Gas Range with Compact Oven Capacity.
Dimensions (HxWxD): 46-7/8 x 19-3/4 x 26-1/4 inch (1191 x 502 x 667 mm).
Oven Capacity: 2.6 cu ft (0.074 cu m).
Versatile Cooktop.
Temp Assure Cooking System.
Spill Saver Upswept Cooktop.
Sealed Burners.
Color: White.
Oven Details:
Automatic Convection Conversion Temperature Adjust: No.
Broiler Location: Drawer.
Convection Functions: No.
Door Removable: Yes.
Drawer Type: Broiler Drawer.
Hidden Bake Element: Yes.
Interior Color: Grey.
Oven Control Location: Front.
Oven Control Type: Knobs.
Power on Indicator Light: No.
Control Details:
Cooktop Control Location: Front.
Cooktop Surface Color: White.
Grate Details: Cast Iron Grates, Gloss Finish.
Heating Element on Indicator Light: Yes.
Hot Surface Indicator Light: No.
Number of Cooking Element-Burners: 4.
Number of Grates: 2.
Model: ACR2303MFW. 30-inch Amana Electric Range with Warm Hold.
Dimensions (HxWxD): 46-7/8 x 29-7/8 x 27-3/4 inch (1191 x 759 x 705 mm)
Oven Capacity: 4.8 cu ft. (0.136 cu m).
Versatile Cooktop.
Temp Assure Cooking System.
Extra-Large Oven Window.
Storage Drawer.
Color: White.
Oven Details:
Broiler Location: Top of Oven.
Convection Functions: No.
Door Removable: Yes.
Drawer Type: Storage Drawer.
Hidden Bake Element: No.
Interior Color: Grey.
Oven Control Location: Backguard.
Oven Control Type: Electronic Touch.
Oven Interior Depth: 18-1/2 inch (470 mm).
Oven Interior Height: 18-1/8 inch (460 mm).
Oven Interior Width: 24-1/2 inch (622 mm).
Control Details:
Cooktop Control Knob Type: Dishwasher Safe Plastic.
Cooktop Control Location: Backguard.
Cooktop Surface Color: Color Coordinated Black on Stainless.
Heating Element on Indicator Light: Yes.
Hot Surface Indicator Light: No.
Left Front Element-Burner Size: 8 inches (203 mm).
Number of Cooking Element-Burners: 4.
Right Front Element-Burner Size: 6 inches (152 mm).
Right Rear Element-Burner Size: 8 inches (203 mm).
Cooktops:
Model: AGC6540KFS. 30-inch Gas Cooktop with 4 Burners.
Dimensions (HxWxD): 4-1/8 x 30 x 21 inch (105 x 762 x 533 mm).
Burners: 4.
Installs Over the Wall Oven.
Front Controls.
Sealed Burners.
Dishwasher-Safe Grates and Knobs.
Color: Stainless steel.
Cooktop Details:
Automatic Pan Detection: No.
Cooktop Surface Color: Color Coordinated.
Downdraft Vent: No.
Grate Details: Dishwasher Safe, Gloss Finish, Continuous, Cast Iron Grates.
Heating Element on Indicator Light: No.
Hot Surface Indicator Light: No.
Ignition Type: Direct Spark Ignition.
Number of Cooking Element-Burners: 4
Number of Grates: 2.
Digital Display: No.
Cooktop Surface Material: Stainless/Porcelain Coated Steel.
Fuel Type: Gas.
Microwaves.
Model: AMV2307PFB. Over-the-Range Microwave with Add 0:30 Seconds Option. Capacity: 1.6 cu ft (0.045 cu m).
Dimensions (HxWxD): 17-3/8 x 30 x 15-7/8 inch (441 x 762 x 403 mm)
Popcorn.
Defrost.
Add 0:30 Seconds.
Reheat.
Color: Black.
Controls:
Convenience Cooking Controls: Yes.
Location of Controls: Right.
Number of Convenience Control Pads: 9.
Number of Quick Touch/One-Touch Selections: 5.
Details:
Clock: Yes.
Night Light: Yes.
Number of Power Levels: 10.
One Touch Cooking: Yes.
Microwave Details:
Convection: No.
Cooking Power: 1000 w.
Interior Light: Incandescent.
Turntable: Yes.
Turntable Diameter Size: 12.0 inches (305 mm).
Work Surface Light: Incandescent.
Model: AMC4322GS. 2.2 cu ft Countertop Microwave with Add :30 Seconds Option. Capacity: 2.2 cu ft (0.062 cu m).
Dimensions (HxWxD): 13-9/16 x 24-7/16 x 19-5/8 inch (346 x 621 x 498 mm)
Add 0:30 Seconds.
Sensor Cooking.
Built-In Look with Optional Trim Kit1.
Color: Black on stainless.
Controls:
Location of Controls: Right.
Number of Keypads: 1.
Number of Quick Touch/ONE-Touch SELECTIONS: 9.
Details:
Clock: Yes.
Night Light: No.
Number of Power Levels: 10.
Microwave Details:
Convection: No.
Cooking Power: 1200 w.
Grill: No.
Interior Light: Incandescent.
Turntable: Yes. Recessed.
Turntable Diameter Size: 16-9/16 inches (421 mm).
Work Surface Light: No.
Hoods:
Model: UXT3030ADB. 30-inch Range Hood with the FIT System.
Dimensions (HxWxD): 4-15/16 x 29-15/16 x 18-5/8 inch ( 125 x 760 x 473 mm).
Grease filter. Dishwasher safe.
Hidden Vent.
2-speed, 190 cfm Motor Class2.
Incandescent Lighting.
FIT system.
Color: Black.
Blower Type: Axial.
Model: UXT2030ADW. 30 inch Range Hood with the Fit System.
Dimensions (HxWxD): 4-15/16 x 29-15/16 x 18-5/8 inch ( 125 x 760 x 473 mm).
Grease filter.
Hidden Vent.
2-speed, 190 cfm Motor Class 2.
Incandescent Lighting.
FIT system.
Color: White.
Blower Type: Axial.
Model: UXD8630DYS. 30 inch Retractable Downdraft System with Interior Blower Motor.
Dimensions (HxWxD): 28-1/2 x 30 x 12-1/8 inch (724 x 762 x 308 mm)
Powerful 600 CFM Interior Blower Motor Included.
Touch-Activated Telescoping Operation.
Dual Centrifugal Blower.
6.5 Vertical Sones, 3-1/4 x 10 inch (82 x 254 mm).
Auto Off When Retracted.
Color: Stainless steel.
Blower Type: Centrifugal.
Model: UXD8636DYS. 36 inch Retractable Downdraft System with Interior Blower Motor.
Dimensions (HxWxD): 28-1/2 x 36 x 12-1/8 inch (724 x 914 x 308 mm)
Powerful 600 CFM Interior Blower Motor Included.
Touch-Activated Telescoping Operation.
Aluminum Grease Filters.
Dual Centrifugal Blower.
6.5 Vertical Sones, 3-1/4 x 10 inch (82 x 254 mm).
Color: Stainless steel.
Blower Type: Centrifugal.
Model: UXB0585KYS. 585 CFM Internal Blower.
Shipping Dimensions (HxWxD): 12 x 23 x 12 inch (305 x 584 x 305 mm).
585 CFM Motor Class Ventilation System.
Color: Stainless steel.
Blower Type: Centrifugal.
Hood Type: Inline blower.
Model: UXT4030ADB. 30 inch Range Hood with the Fit System.
Dimensions (HxWxD): 4-5/16 x 29-15/16 x 18-5/8 inch (109 x 760 x 473 mm).
Grease filter.
Hidden Vent.
Powerful 2-speed fan.
Incandescent Lighting.
FIT system.
Color: Black.
Blower Type: Axial.
Model: UXI1200DYS. 1200 CFM In-Line Blower.
Dimensions (HxWxD): 12-15/16 x 26-1/8 x 14-11/16 inch (329 x 664 x 373 mm).
1200 CFM in-line blower.
3 speed levels.
Round Duct: 10 inch (254 mm).
Color: Stainless steel.
Blower Type: Centrifugal.
Model: UXT5230BDS. 30 inch Range Hood with the Fit System.
Dimensions (HxWxD): 4-15/16 x 29-15/16 x 18-5/8 inch (125 x 760 x 473 mm)
Grease filter.
FIT System.
Hidden Vent.
Halogen Lighting.
Round Damper: 7 inch (178 mm).
Color: Stainless steel.
Blower Type: Axial.
Model: UXT5536AAS. 36 inch Convertible Under-Cabinet Hood.
Dimensions (HxWxD): 9 x 35-7/8 x 19-3/4 inch (229 x 911 x 502 mm).
Exhaust Rating: 400 cfm.
Dual Halogen Worksurface Lighting.
3 speed levels.
High style, ceiling-mounted canopy hoods.
Classic and Functional, Under Cabinet Exhaust.
Color: Stainless steel.
Blower Type: Centrifugal.
Model: UXT4236ADS. 36 inch Range Hood with the Fit System.
Dimensions (HxWxD): 4-15/16 x 35-15/16 x 18-5/8 inch (125 x 913 x 473 mm)
Grease filter.
FIT System.
Hidden Vent.
Incandescent Lighting.
Damper: 3-1/4 x 10 inch (82 x 254 mm)
Color: Stainless steel.
Blower Type: Axial.
Model: UXT4130ADS. 30 inch Range Hood with the Fit System.
Dimensions (HxWxD): 4-15/16 x 29-15/16 x 18-5/8 inch (125 x 760 x 473 mm).
Grease filter.
Hidden Vent.
Powerful 2-speed fan.
Incandescent Lighting.
FIT system.
Color: Stainless steel.
Blower Type: Axial.
Model: UXT5530AAS. 30 inch Convertible Under-Cabinet Hood.
Dimensions (HxWxD): 9 x 29-7/8 x 19-3/4 inch (229 x 759 x 502 mm)
400 CFM Exhaust Rating.
Dual Halogen Worksurface Lighting.
3 speed levels.
High style, ceiling-mounted canopy hoods.
Classic and Functional, Under Cabinet Exhaust.
Color: Stainless steel.
Blower Type: Centrifugal.
Model: UXT5236BDS. 36 inch Range Hood with the Fit System.
Dimensions (HxWxD): 4-15/16 x 35-15/16 x 18-5/8 inch (125 x 913 x 473 mm)
Grease filter.
FIT System.
Hidden Vent.
Halogen Lighting.
Round Damper: 7 inch (178 mm).
Color: Stainless steel.
Blower Type: Axial.
Model: UXB1170KYS. 1170 CFM Internal Blower.
Color: Stainless steel.
Blower Type: Centrifugal.
** NOTE TO SPECIFIER ** Delete article if not required or delete paragraphs and model options not required.
Model: ADB1400AMB. Amana Dishwasher with Triple Filter Wash System.
Energy Star Certified.
Dimensions (HxWxD): 33-1/2 x 23-7/8 x 25-1/4 inch (851 x 606 x 641 mm)
Wash Levels: 4.
Triple filter wash system.
Quick wash cycle.
Slim console.
Capacity: 12-Place Setting.
Heated Drying.
Color: Black.
Exterior:
Toe Panel Color: Black.
True Hold Door: No.
Controls:
Automatic Temperature Controls: Yes.
Sensor: No.
Features:
Dispensers: Detergent and rinse aid.
Number of Wash Levels: 4.
Number of Wash Cycles: 3.
Built-In Water Softener: No.
Water Filtration: Yes.
Number of Racks: 2.
2nd Level Rack:
Cushion-Tip Tines: No.
Style: Straight.
Utility Basket: No.
Lower Rack:
Cushion-Tip Tines: No.
Fold-Down Tines: No.
Glides: Wheels.
Style: Straight.
** NOTE TO SPECIFIER ** Delete article if not required or delete paragraphs and model options not required.
Washers:
Model NTW4519JW. 3.8 cu. ft. Large Capacity Top-Load Washer with High Efficiency Agitator.
Dimensions (HxWxD): 44 x 27-1/2 x 27 inch (1118 x 698 x 686 mm).
Dual Action Agitator.
Porcelain Tub.
Large Capacity.
Late Lid Lock.
Deep Water Wash Option.
Color: White.
Details:
Suspension System: 4 springs and 4 dampers.
Dispense System: Bleach, Fabric Softener.
Eco Monitor/Efficiency Monitor: No.
Hoses Included: No.
Maximum Spin Speed: 680 rpm.
Number of Wash Cycles: 12.
Configuration and Overview:
Location of Controls: Rear Panel.
Automatic Temperature Controls: Yes.
Stackable: No.
Delay Start: No.
Number of Soil Levels: 3.
Number of Spin Speeds: 2.
Temperature Selections: Hot, Warm, Cool, Cold, Tap Cold.
Power Cord: Included.
Model: NFW5800HW. 4.3 cu. ft. Front-Load Washer with Large Capacity.
Dimensions (WxD): 27 x 31-9/16 inch (686 x 802 mm).
Large Capacity.
Wash System.
Automatic Fabric Softener Dispenser.
ENERGY STAR certified.
Quick Wash cycle.
Color: White.
Details:
Dispense System: Detergent, Bleach, Fabric Softener.
Hoses Included: 4ft 4in (1321 mm) Drain Hose Included.
Number of Wash Cycles: 4.
Fabric Brush: No.
Stackable: Yes.
Automatic Temperature Controls: Yes.
Location of Controls: Front.
Number of Washer Options: 7.
Lid/Door Lock: Yes.
Lod/Door Swing: Left.
Delay Start: No.
Number of Rinse Options: 2.
Number of Soil Levels: 3.
Number of Spin Speeds: 4.
Temperature Selections: Hot, Cold, Cool, Warm.
Model: NTW4516FW. 3.5 cu. ft. Top-Load Washer with Dual Action Agitator.
Dimensions (HxWxD): 42 x 27-1/2 x 27 inch (1067 x 698 x 686 mm).
Dual Action Agitator.
Porcelain Tub.
Large Capacity.
Late Lid Lock.
Deep Water Wash Option.
Color: White.
Details:
Advanced Vibration Control: No.
Dispense System: Bleach, Detergent.
Eco Monitor/Efficiency Monitor: No.
Hoses Included: No.
Maximum Spin Speed: 680 rpm.
Number of Wash Cycles: 8.
Configuration and Overview.
Location of Controls: Rear Panel.
Stackable: No.
Number of Wash Cycles: 8.
Delay Start: No.
Number of Soil Levels: 3.
Number of Spin Speeds: 2.
Number of Wash/Rinse Temperatures: 5.
Temperature Selections: Hot, Warm, Cool, Cold, Tap Cold.
Dryers:
Model: NED4655EW. 6.5 cu ft Electric Dryer with Wrinkle Prevention Option.
Dimensions (HxWxD): 44 x 29 x 27-3/4 inch (1118 x 737 x 705 mm).
Automatic Dryness Control.
Wrinkle Prevent Option.
Dryer Cycles: 11
Reversible Door.
Color: White.
Details:
Automatic Temperature Controls: Yes.
Location of Controls: Rear Panel.
Automatic DRY Control: Yes.
Secondary Lint Filter: No.
Cycle Time Remaining: No.
Lint Filter Indicator: No.
Number of Temperatures: 0.
Long Vent: No.
Maximum Vent Length: 64.
Ventless: NA.
Stackable: No.
Model: NGD4655EW. 6.5 cu ft Gas Dryer with Wrinkle Prevention Option.
Dimensions (HxWxD): 44 x 29 x 28-1/4 inch (1118 x 737 x 717 mm).
Automatic Dryness Control.
Wrinkle Prevent Option.
Dryer Cycles: 11
Temperature Settings: 3
Color: White.
Details:
Automatic Temperature Controls: Yes.
Location of Controls: Rear Panel.
Automatic DRY Control: Yes.
Secondary Lint Filter: No.
Cycle Time Remaining: No.
Lint Filter Indicator: No.
Number of Temperatures: 0.
Long Vent: No.
Maximum Vent Length: 64.
Ventless: NA.
Stackable: No.
Model: NED5800HW. 7.4 cu ft Front-Load Dryer with Sensor Drying.
Dimensions (HxWxD): 38-3/4 x 27 x 31 inch (984 x 68 x 787 mm).
Sensor Drying.
Temperature Controls.
Large Capacity.
Stackable Washer and Dryer.
Status Indicator.
Color: White.
Details:
Automatic Dry Control: Yes.
Lint Screen Location: Front.
Moisture Sensor: Yes.
Quad Baffles: Yes.
Secondary Lint Filter: No.
Cycle Time Remaining: Yes.
Lint Filter Indicator: No.
Number of Temperatures: 4.
Stackable: Yes.
Long Vent: No.
Maximum Vent Length: 64.
Fuel: Electric. Watts: 5400.
Location of Controls: Front.
Model: NGD5800HW. 7.4 cu ft Front-Load Dryer with Sensor Drying.
Dimensions (HxWxD): 38-3/4 x 27 x 31 inch (984 x 686 x 787 mm).
Sensor Drying.
Temperature Controls.
Large Capacity.
Stackable Washer and Dryer.
Status Indicator.
Color: White.
Details:
Automatic Dry Control: Yes.
Lint Screen Location: Front.
Moisture Sensor: Yes.
Quad Baffles: Yes.
Secondary Lint Filter: No.
Cycle time Remaining: Yes.
Lint Filter Indicator: No.
Number of Temperatures: 4.
Stackable: Yes.
Long Vent: No.
Maximum Vent Length: 64.
Fuel: Gas. Watts: 5400.
Location of Controls: Front.
** NOTE TO SPECIFIER ** Delete article if not required or delete paragraphs and model options not required.
Cooktop:
Stainless Steel Backsplash with Dual Position Shelf: Model: W10225949.
Stainless Steel Backsplash: Model: 261827.
Stainless Steel Backsplash: Model: W10655450.
Dishwasher:
Affresh Dishwasher Cleaner Tablets - 6 Count: Model: W10549851.
Dishwasher Elbow Hose Fitting: Model: W10278626RP.
Dishwasher Fill Hose Kit: Model: W10278627IP.
Dishwasher Floor Mounting Kit: Model: 4378968.
Dishwasher Handle Kit: Model: W10708004.
Dishwasher Power Cord Kit, Straight: Model: W11365011.
Dishwasher Power Cord: Model: 4317824.
Dishwasher Power Supply Kit: Model: W10278923RP.
Dishwasher Rack Repair Kit: Model: 4396838RC.
Dishwasher Rack Repair Kit: Model: 4396840RC.
Dishwasher Silverware Basket Extension Kit: Model: DISHEXTEND.
Dishwasher Silverware Basket: Model: 3370993RB.
Dishwasher Water Inlet Fitting: Model: W10685193.
Dishwasher Water Line Installation Kit: Model: 8212488RC.
Dishwasher Water Line Installation Kit: Model: W10278627RP.
Dishwasher Water Line Installation Kit: Model: W10278635RP.
Dishwasher Water Line Installation Kit: Model: W10278636RC.
Dishwasher Water Line Supply Kit: Model: W10278625RP.
Dishwasher Water Supply Hose Kit: Model: 8212486.
Tall Tub Dishwasher Drain Hose Extension: Model: 3385556.
Dryer.
2-Way Side Vent Kit: Model: 49611.
Dryer 4-Way Side Vent Kit: Model: W10704365.
Dryer 4-Way Side Vent Kit: Model: W10858320.
Dryer 4-Way Vent Kit: Model: W10323246.
Dryer Cleaning Brush: Model: 8212614.
Dryer Door Reversal Kit: Model: W10277499.
Dryer Drying Rack, White: Model: 3406839.
Dryer Drying Rack: Model: 3404351.
Dryer Drying Rack: Model: 8212450A.
Dryer Elbow Vent Connector: Model: 4396006RW.
Dryer Exhaust Duct Kit: Model: 4396727RP.
Dryer Exhaust Duct: Model: 4396004.
Dryer Exhaust Duct: Model: 4396009RP.
Dryer Exhaust Duct: Model: 4396010RP.
Dryer Exhaust Periscope Kit: Model: 8171587RP.
Dryer Exhaust Wall Elbow: Model: 4396005.
Dryer Flexible Vent Hose: Model: 4396033RP.
Dryer Louvered Vent: Model: 8212662.
Dryer Outdoor Vent Damper: Model: 4396007RW.
Dryer Power Cord: Model: PT400L.
Dryer Repair Kit: Model: 4392065RC.
Dryer Repair Kit: Model: 4392067RC.
Dryer Telescoping Vent Periscope: Model: 4396011RP.
Dryer Telescoping Vent Periscope: Model: 4396013RB.
Dryer Telescoping Vent Periscope: Model: 4396014.
Dryer Telescoping Vent Periscope: Model: 4396037RP.
Dryer Vent Hose Clamps: Model: 4396008RP.
Dryer Vent Kit: Model: 4396028.
Electric Dryer Power Cord: Model: 8171378RC.
Electric Dryer Power Cord: Model: 8171381RC.
Electric Dryer Power Cord: Model: PT220L
Electric Dryer Power Cord: Model: PT500L.
Electric Dryer Power Cord: Model: PT600L.
Gas Dryer Conversion Kit: Model: W10606694A.
Gas Dryer Installation Kit: Model: 4396652RB.
In-The-Wall Dryer Vent Periscope: Model: 4392892.
Steam Dryer Hose Kit: Model: W10044609A.
Steam Dryer Rear Vent Extension: Model: 8544761A.
Dryer/Washer:
10 inch Pedestal for Front Load Washer and Dryer. White: Model: XHP1000XW.
Laundry Appliance Hanger Rack: Model: XHS1000XX.
Rolling Laundry Supply Cart: Model: 1903WH.
Washer & Dryer Stacking Kit: Model: W10869845.
Microwave:
15 inch Bump Out Kit: Model: W11185746.
27 inch Microwave Trim Kit, Stainless Steel: Model: W10801486.
27 inch Trim Kit for Countertop Microwaves. Black-on-Stainless: Model: MK2227AS.
30 inch Microwave Trim Kit. Black-on-Stainless: Model: MK2220AS.
30 inch Microwave Trim Kit. White. Model: MK2220AW.
30 inch Microwave Trim Kit, Stainless Steel: Model: W10801485.
30 inch Over-The-Range Microwave Filler Kit, Stainless Steel: Model: W10469903.
Built-In Microwave Spacer Kit: Model: W10842586.
Built-In Microwave Trim Kit: Model: W10469901.
Microwave Charcoal Filter: Model: 8205146A.
Microwave Charcoal Filter: Model: W10112514A.
Microwave Crisping Tray: Model: W10187336A.
Microwave Grease Filter: Model: 6802A.
Microwave Grease Filter: Model: 8206229A.
Microwave Grease Filter: Model: W10181505.
Microwave Halogen Light Bulb: Model: W10709921.
Microwave Side Panel Kit. Black: Model: W10164739.
Microwave Side Panel Kit: Model: 8171339.
Over-The-Range Microwave Charcoal Filter: Model: 8206230A.
Over-The-Range Microwave Charcoal Filter: Model: 8206444A.
Over-The-Range Microwave Charcoal Filter: Model: W10120840A.
Over-The-Range Microwave Charcoal Filter: Model: W10892387.
Over-The-Range Microwave Grease Filter, 2-pack: Model: 6800.
Over-The-Range Microwave Grease Filter: Model: W10113040A.
Over-The-Range Microwave Grease Filter: Model: W10120839A.
Over-The-Range Microwave Trim Kit. Stainless Steel: Model: W10164745.
Miscellaneous
Affresh Stainless Steel Brightener: Model: W10252111.
Affresh Stainless Steel Cleaning Spray: Model: W11042467.
Appliance Light Bulb: Model: 8009.
Appliance Multi-Use Cleaning Brush: Model: 4210463RW.
Garbage Disposal Power Cord: Model: 4396283.
Retractable Scraping Tool: Model: WA906B.
Vacuum Crevice Wand: Model: 8171579A.
Range
27 inch Stainless Steel Flush Install Trim Kit: Model: W10801481.
30 inch Range Stainless Steel Backsplash: Model: W10115773.
4-Wire Range Power Cord: Model: 8171394RC.
6 ft, 4-Wire 40 amp Range Cord: Model: PT600.
Affresh Cooktop Cleaner: Model: W10355051.
Affresh Cooktop Cleaning Kit: Model: W11042470.
Built-In Oven Flush Install Trim Kit, Stainless Steel: Model: W10791229.
Built-In Range Flush Installation Trim Kit, Stainless Steel: Model: W10791228.
Built-In Range Flush Installation Trim Kit, Stainless Steel: Model: W10801482.
Combination Oven Vent Trim Kit: Model: W10495945.
Cooktop Downdraft Vent Grease Filter: Model: W10905834.
Electric Range Power Cord: Model: 8171385RC.
Electric Range Power Cord: Model: PT220.
Electric Range Power Cord: Model: PT400.
Electric Range Round Burner Drip Bowl, Chrome: Model: W10196405RW.
Electric Range Round Burner Drip Bowl: Model: W10196406RW.
Gas Range Burner Drip Bowls: Model: W10288051.
Gas Range Connector Kit: Model: 30-48KITRC.
Gas Range Conversion Kit: Model: W10821163.
Griddle - Whirlpool: Model: W10554125.
Natural Gas Range High Altitude Conversion Kit: Model: W10915235.
Natural Gas Range High Altitude Conversion Kit: Model: W11035432.
Pizza Baking Stone: Model: 4378577.
Premium Broiler Pan and Roasting Rack: Model: 4396923.
Range Anti-Tip Kit: Model: 8273888A.
Range Ductless Air Filter: Model: W10800530.
Range Grease Filter Vent Hood: Model: W10395127.
Range Griddle: Model: 4396096RB.
Range Hood and Over-the-Range Microwave Grease Filter: Model: 4358853.
Range Hood Charcoal Filter: Model: 4378581.
Range Hood Charcoal Filter: Model: 4396387.
Range Hood Grease Filter: Model: W10169961A.
Range Hood Grease Filter: Model: W11177751.
Range Hood Replacement Charcoal Filter Kit: Model: W10905734.
Range Hood Replacement Charcoal Filter: Model: 8285507.
Range Hood Replacement Mesh Filter: Model: 49001003.
Range Reversible Backsplash Kit: Model: 99406.
Range Trim Kit, Stainless: Model: W10731887.
Range Vent Trim Kit: Model: W10495947.
Round Electric Range Burner Drip Bowl: Model: W10290350RW.
Round Electric Range Burner Drip Bowl: Model: W10290353RW.
Round Electric Range Burner Drip Bowls: Model: W10291024.
Slide-In Range Backsplash, White: Model: W10655448.
Slide-in Range Backsplash. Black: Model: W10655449.
Slide-In Range Rear Filler Kit, Stainless Steel: Model: W10113901A.
Slide-In Range Rear Trim Kit, Black: Model: W10113902A.
Slide-In Range Trim Kit, Black: Model: W10675026.
Slide-In Range Trim Kit, Stainless Steel: Model: W10675028.
Slide-In Range Trim Kit, White: Model: W10675027.
Split Oven Rack: Model: 4396927.
Refrigerator:
everydrop Refrigerator Water Filter 2: Model: EDR2RXD1.
everydrop Refrigerator Water Filter 3: Model: EDR3RXD1.
everydrop Refrigerator Water Filter 4: Model: EDR4RXD1.
everydrop Refrigerator Water Filter 5: Model: EDR5RXD1.
everydrop Refrigerator Water Filter 6: Model: EDR6D1.
everydrop Refrigerator Water Filter: Model: EDR1RXD1.
Ice Machine Drain Pump Kit: Model: 1901A.
Ice Maker Kit for Top Freezer Refrigerator: Model: W11510803.
Refrigerator Egg Tray: Model: 4378484.
Refrigerator Egg Tray: Model: W10136387A.
Refrigerator Herb Tender Container: Model: W10882409.
Refrigerator Ice Maker Assembly: Model: W11459724.
Refrigerator Ice Maker Installation Kit: Model: 8003RP.
Refrigerator Ice Pan, White: Model: 2254352A.
Refrigerator Water Line Installation Kit: Model: 8212547RP.
Refrigerator Water Line Installation Kit: Model: W10267701RP.
Replacement Water Filter for Steam Oven: Model: 8212695.
Touchup Paint:
Biscuit Appliance Touchup Paint: Model: 4392899.
Black Appliance Touchup Paint: Model: 72032.
Black Lava Appliance Touchup Paint: Model: W10868014.
Black Lava/Volcano Appliance Touchup Paint Pen: Model: W10868015.
Charcoal Sparkle Appliance Touchup Paint: Model: W10756744.
Charcoal Sparkle Appliance Touchup Paint: Model: W10756745.
Midnight Grey Appliance Touchup Paint: Model: W10917540.
Oiled Bronze Appliance Touchup Paint: Model: W10134193.
Silver Appliance Touchup Paint: Model: 8212473.
White Appliance Touchup Paint: Model: 72017.
Washer:
Front Load Washer Outer Drain Hose Extension Kit: Model: 40922.
Front Load Washer Shipping Bolt Kit: Model: W10289554A.
Top Load Washer External Drain Hose. Model: 285702.
Top Load Washer/Dryer Cover, Gray: Model: W10214580RP.
Washer Detergent Dispenser: Model: W10250743A.
Washer Drain Hose Extension Kit: Model: 285863.
Washer Drip Tray: Model: 8212526.
Washer Fill Hoses. Black: Model: 8212546RP.
Washer Fill Hoses. Black: Model: 8212641RP.
Washer Fill Hoses: Model: 8212487RC.
Washer Fill Hoses: Model: 8212487RP.
Washer Fill Hoses: Model: 8212545RP.
Washer Fill Hoses: Model: 8212638RC
Washer Fill Hoses: Model: 8212638RP
Washer Shipping Bolt Kit, White: Model: W10763471
Washing Machine Cleaner Tablets - 3 Count: Model: W10549845
Washing Machine Cleaner Tablets - 6 Count: Model: W10501250
Washing Machine Cleaner: Model: W10135699
Washing Machine Cleaner: Model: W10549846
Washing Machine Drain Hose Extension: Model: 8318155
Washing Machine Drain Hose: Model: 285666
Washing Machine Fill Hoses. Black: Model: 8212656RP
Washing Machine Inlet Hose Screens: Model: 285452A
Washing Machine Siphon Break Assembly: Model: 285320
EXECUTION
EXAMINATION
Do not begin installation until substrates have been properly constructed and prepared.
If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.
PREPARATION
Clean surfaces thoroughly prior to installation.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
INSTALLATION
Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction.
FIELD QUALITY CONTROL
Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01.
** NOTE TO SPECIFIER ** Include if manufacturer provides field quality control with onsite personnel for instruction or supervision of product installation, application, erection, or construction. Delete if not required.
Manufacturer's Services: Coordinate manufacturer's services in accordance with appropriate sections in Division 01.
CLEANING AND PROTECTION
Clean products in accordance with the manufacturers recommendations.Touch-up, repair or replace damaged products before Substantial Completion.