ARCAT, Inc. > CSI Specifications > Erosion And Sedimentation Control Specification
Download in other formats
Docx | Docx-Canadian | Doc | WP | Rtf | Text
ARCAT, Inc. - EROSION AND SEDIMENTATION CONTROL

SECTION 31 25 00

EROSION AND SEDIMENTATION CONTROL

** NOTE TO SPECIFIER ** This is a generic ARCAT specification, provided in the style and format of all ARCAT manufacturer's specifications. The Notes to Specifier are intended to provide guidance in editing the text. Delete and add text as required for your individual project.

PART 1

GENERAL

1.1

SECTION INCLUDES

** NOTE TO SPECIFIER ** Delete items below not required for project.

A.

Erosion and sedimentation control.

1.2

RELATED SECTIONS

** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.

A.

Section 31 20 00 - Earth Moving.

1.3

SUBMITTALS

A.

Submit under provisions of Section 01 30 00 - Administrative Requirements.

B.

Product Data: Manufacturer's data sheets on each product to be used, including:

1.

Preparation instructions and recommendations.

2.

Storage and handling requirements and recommendations.

3.

Installation methods.

C.

Shop Drawings: Submit shop drawings indicating material characteristics, details of construction, connections, and relationship with adjacent construction.

1.4

QUALITY ASSURANCE

A.

Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products.

B.

Installer Qualifications: Minimum 2 year experience installing similar products.

1.5

PRE-INSTALLATION MEETINGS

A.

Convene minimum two weeks prior to starting work of this section.

1.6

DELIVERY, STORAGE, AND HANDLING

A.

Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.

B.

Handling: Handle materials to avoid damage.

1.7

PROJECT CONDITIONS

A.

Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.

1.8

SEQUENCING

A.

Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.

PART 2

PRODUCTS

2.1

MANUFACTURERS

** NOTE TO SPECIFIER ** Insert acceptable manufacturers. To research manufacturers, search www.arcat.com for the title of this section.

A.

Acceptable Manufacturers: ______.

** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.

B.

Substitutions: Not permitted.

C.

Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.

2.2

MATERIALS

A.

Erosion and Sedimentation Control:

** NOTE TO SPECIFIER ** Delete types not required.

1.

Type: High-density polypropylene reinforcing geogrids.

2.

Type: Turf reinforcement mat.

3.

Type: High-strength geotextiles.

4.

Type: Crushed stone bedding with filter fabric and stone riprap.

PART 3

EXECUTION

3.1

EXAMINATION

A.

Do not begin installation until substrates have been properly prepared.

B.

If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.

3.2

PREPARATION

A.

Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.

3.3

INSTALLATION

A.

Install in accordance with manufacturer's instructions and in proper relationship with adjacent construction.

3.4

PROTECTION

A.

Protect installed products until completion of project.

END OF SECTION

END OF SECTION