Blue Giant Equipment Corporation > CSI Specifications > Ergonomics Solutions Equipment Specification
Download in other formats
Docx | Docx-Canadian | Doc | WP | Rtf | Text
Blue Giant Equipment Corporation - ERGONOMICS SOLUTIONS EQUIPMENT

SECTION 14 83 00

ERGONOMICS SOLUTIONS EQUIPMENT

** NOTE TO SPECIFIER ** Blue Giant Equipment Corporation; Dock equipment.
This section is based on the products of Blue Giant Equipment Corporation, which is located at:
410 Admiral Blvd.
Mississauga, ON, Canada L5T 2N6
Toll Free Tel: 800-872-2583
Tel: 905-457-3900
Fax: 905-457-2313
Email: request info (marketing@bluegiant.com)
Web: https://www.bluegiant.com
[ Click Here ] for additional information.
The loading dock and material handling industry has evolved substantially during the last fifty years. So has Blue Giant Equipment Corporation, which celebrates its 50th anniversary in May 2013. By effectively identifying market trends and recognizing product development opportunities, Blue Giant has made strategic decisions that keep the company at the forefront of innovation.
Today Blue Giant is the premier solutions provider of safe, effective, and technologically innovative loading dock and material handling equipment. The world-renowned product line includes dock levelers (including the industry's first air cylinder dock leveler), ground-level lifts, vehicle restraints, intelligent dock controls, seals and shelters, and a diverse offering of material handling products.
"Blue Giant's fifty-year track record as the premier dock equipment solutions provider has earned us a worldwide customer base and a solid place at the forefront of the industry," says Jeff MIller, Vice President of Sales, and marketing. "By ensuring that our dock equipment technology continues to evolve, we as a company will always be able to offer loading dock solutions that match all applications and site requirements."

PART 1

GENERAL

1.1

SECTION INCLUDES

** NOTE TO SPECIFIER ** Delete items below not required for project.

A.

High Volume Low Speed Fans:

1.

Direct drive units.

2.

Fan controllers.

3.

Gearbox series.

B.

In-Plant Lifts:

1.

Scissor lift tables.

2.

Tilters upenders.

3.

Pallet handling.

C.

Lift Assist Solutions:

1.

Air balancers.

2.

Float handle.

3.

Jib Arms.

1.2

RELATED SECTIONS

** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.

A.

Section 26 05 00 - Common Work Results for Electrical.

1.3

REFERENCES

** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.

A.

American National Standards Institute / Air Movement and Control Association (ANSI/AMCA) Standard 230 - Laboratory Methods of Testing Air Circulating Fans for Rating.

B.

National Fire Protection Association (NFPA) 13 - National Fire Code for Sprinklers.

1.4

SUBMITTALS

A.

Submit under provisions of Section 01 30 00.

B.

Product Data:

1.

Manufacturer's data sheets on each product to be used.

2.

Preparation instructions and recommendations.

3.

Storage and handling requirements and recommendations.

4.

Typical installation methods.

C.

Product Data: For each product specified.

1.

Bumpers: Indicate unit dimensions, method of anchorage, and details of construction.

2.

Levelers: Indicate materials and finish, installation details, roughing-in measurements, and operation of unit.

D.

Shop Drawings:

1.

Indicate required opening dimensions, tolerances of opening dimensions, placement dimensions, and perimeter conditions of construction.

2.

Wiring diagrams including location of control stations and disconnect switches.

E.

Assurance/Control Submittals:

1.

Certificates: Manufacturer's certificate that Products meet or exceed specified requirements.

2.

Qualification Documentation: Submit documentation of experience indicating compliance with specified qualification requirements.

1.5

QUALITY ASSURANCE

A.

Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum of five years' documented experience.

B.

Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.

C.

Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.

** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.

D.

Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.

1.

The intent of a mock-up is to demonstrate quality of workmanship and visual appearance.

2.

If the mock-up is not acceptable, rebuild the mock-up until satisfactory results are achieved.

3.

Retain mock-up during construction as a standard for comparison with completed work.

4.

Do not alter or remove mock-up until work is completed or removal is authorized.

1.6

PRE-INSTALLATION CONFERENCE

A.

Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.

1.7

DELIVERY, STORAGE, AND HANDLING

A.

Store and handle in strict compliance with manufacturer's written instructions and recommendations.

B.

Protect from damage due to weather, excessive temperature, and construction operations.

1.8

PROJECT CONDITIONS

A.

Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.

1.9

WARRANTY

A.

Manufacturer's standard limited warranty unless indicated otherwise.

B.

Warranty data may be added here.

PART 2

PRODUCTS

2.1

MANUFACTURERS

A.

Acceptable Manufacturer: Blue Giant Equipment Corporation, which is located at:
410 Admiral Blvd.
Mississauga, ON, Canada L5T 2N6
Toll Free Tel: 800-872-2583
Tel: 905-457-3900
Fax: 905-457-2313
Email: request info (marketing@bluegiant.com);Web: https://www.bluegiant.com

** NOTE TO SPECIFIER ** Delete one of the following two paragraphs: coordinate with requirements of Division 1 section on product options and substitutions.

B.

Substitutions: Not permitted.

C.

Requests for substitutions will be considered in accordance with the provisions of Section 01 60 00.

** NOTE TO SPECIFIER ** Delete article if not required, Otherwise Delete Paragraphs not required, and basis of design options not required.

2.2

HIGH VOLUME LOW SPEED FANS

** NOTE TO SPECIFIER ** The performance requirements applies to all HVLS fans specified.

A.

Performance and Design Requirements: For fan systems:

1.

Capable of receiving a stop command from the fire panel, a VESDA, or any number of smoke, flame, or heat detectors.

2.

Meet NFPA 13 (National Fire Code for Sprinklers) requirements in regard to blocking obstructions below sprinkler heads.

3.

Meet FM Global's 2.0 data sheet air velocity requirements for ESFR sprinklers.

4.

If required by the local fire prevention authority, wire fans into the building's fire suppression system to shut off fans within 90 seconds of sprinkler activation.

a.

Variable Frequency Drive in the fan motor enclosure facilitates this option.

b.

The fire alarm installer is to supply the low voltage wiring and relay required.

5.

Upon Fire Detection: Fans are to come to a complete stop, as required by NFPA guidelines.

B.

HVLS Fan Construction:

1.

Fan Blades: Formed aluminum blades each contoured and twisted for maximum air movement. Blades connect to the fan hub by means of one, 5/16 x 2 inch (8 x 51 mm) and one, 5/16 x 1-3/4 inch (8 x 44 mm) threaded bolt.

a.

Bolted Torque Requirement: 29 ft-lbs (39.32 N-m).

2.

Fan Hub: Minimum 1/4 inch (6 mm) precision press broken steel for high strength and+ rigidity.

a.

Safety Retaining Brackets: Restrain the hub/airfoil assembly in case of gearbox output shaft failure. Qty: Three. Material: 304 stainless steel. No less than 1/8 inch (4 mm).

3.

Controls to consist of the following:

a.

Low voltage control station with variable speed control, on/off and forward/reverse.

b.

Solid-State Frequency Drive (VFD) programmed to provide a soft-start for the fan, as well as infinite speed control. VFD to be contained in UL listed box meeting U.S. and Canadian Safety Standards and be rated to NEMA4X.

c.

Analog remote mounted control.

C.

Direct Drive Units: High-volume, low speed (HVLS) ceiling fans.

1.

Basis of Design: Swift III as manufactured by Blue Giant.

a.

Standards Compliance: UL Listed to 507.

** NOTE TO SPECIFIER ** Delete fan diameter options not required.

b.

Fan Diameter 16 ft (4.877 m). Air Speed: Up to 73 RPM.

1)

Weight: Up to 255 lbs (115.7 kg).

c.

Fan Diameter 18 ft (5.486 m). Air Speed: Up to 55 RPM.

1)

Weight: Up to 260 lbs (117.9 kg).

d.

Fan Diameter 20 ft (6.096 m). Air Speed: Up to 50 RPM.

1)

Weight: Up to 265 lbs (120.2 kg).

e.

Fan Diameter 24 ft (7.315 m). Air Speed: Up to 43 RPM.

1)

Weight: Up to 280 lbs (127.0 kg).

f.

Decibels: Less than 35 dBA depending on fan speed; measured 20 ft (6100 mm) below and 20 ft (6100 mm) from the fan's center.

g.

Mounting Height from Finished Floor to Bottom of Blade: 10 to 30 feet (3050 to 9150 mm).

h.

Airfoil Blades: Quantity of 3.

1)

Material: Extruded anodized aluminum alloy. Finish: Anodized. Contoured and twisted for maximum air movement.

2)

Blade Attachment: Connected to fan hub with one, 5/16 inch x 2 inch (8 x 51 mm) long threaded bolt. and one 5/16 inch x 1-3/4 inch (8 x 44 mm) long threaded bolt.

a)

Bolted Torque Requirement: 29 ft-lbs (39.32 N-m).

i.

Fan Hub: Minimum 1/4 inch (6 mm) precision press broken steel for high strength and rigidity.

1)

Safety Retaining Brackets: Restrain the hub/airfoil assembly in case of gearbox output shaft failure. Qty: Three. Material: 304 stainless steel. No less than 1/8 inch (4 mm).

j.

Motor: 1.35 HP. Frame Finish and Color: Black powder coat.

** NOTE TO SPECIFIER ** Delete electrical requirements options not required.

1)

Electrical Requirements: 230 VAC (198-264 VAC) at 50-60Hz, 1 PH.

2)

Electrical Requirements: 230 VAC (198-264 VAC) at 50-60Hz, 3 PH.

3)

Electrical Requirements: 460 VAC (320-480 VAC) at 50-60Hz, 3 PH.

k.

Controls: To consist of the following items.

1)

Low Voltage Control Station: Variable speed control, on/off, and forward/reverse.

2)

Solid-State Frequency Drive (VFD): Programmed to soft-start the fan. Speed Control: Infinite. Contained in a NEMA4X UL listed box meeting U.S. and Canadian Safety Standards.

3)

Analog remote mounted control.

2.

Basis of Design: Swift VI as manufactured by Blue Giant.

a.

Standards Compliance: UL Listed to 507.

** NOTE TO SPECIFIER ** Delete fan diameter options not required.

b.

Fan Diameter 14 ft (4.267 m). Air Speed: Up to 75 RPM.

1)

Weight: Up to 315 lbs (142.9 kg).

c.

Fan Diameter 16 ft (4.877 m). Air Speed: Up to 64 RPM.

d.

Weight: Up to 325 lbs (147.4 kg).

e.

Fan Diameter 18 ft (5.486 m). Air Speed: Up to 55 RPM.

1)

Weight: Up to 335 lbs (151.9 kg).

f.

Fan Diameter 20 ft (6.096 m). Air Speed: Up to 50 RPM.

1)

Weight: Up to 345 lbs (156.5 kg).

g.

Fan Diameter 24 ft (7.315 m). Air Speed: Up to 43 RPM.

1)

Weight: Up to 355 lbs (151.0 kg).

h.

Decibels: Less than 35 dBA depending on fan speed; measured 20 ft (6100 mm) below and 20 ft (6100 mm) from the fan's center.

i.

Mounting Height from Finished Floor to Bottom of Blade: 10 to 30 feet (3050 to 9150 mm).

j.

Airfoil Blades: Quantity of 6.

1)

Material: Extruded anodized aluminum alloy. Finish: Anodized. Contoured and twisted for maximum air movement.

2)

Blade Attachment: Connected to fan hub with one 5/16 inch x 2 inch (8 x 51 mm) long threaded bolt. and one 5/16 inch x 1-3/4 inch (8 x 44 mm) long threaded bolt.

a)

Bolted Torque Requirement: 29 ft-lbs (39.32 Nm).

1)

To assist in providing a balance blade and hub set.

k.

Fan Hub: Minimum 1/4 inch (6 mm) precision press broken steel for high strength and rigidity.

1)

Safety Retaining Brackets: Restrain the hub/airfoil assembly in case of gearbox output shaft failure. Qty: Six. Material: 304 stainless steel. No less than 1/8 inch (3 mm).

l.

Motor: 1.35 HP. Frame Finish and Color: Black powder coat.

** NOTE TO SPECIFIER ** Delete electrical requirements options not required.

1)

Electrical Requirements: 230 VAC (198-264 VAC) at 50-60Hz, 1 PH.

2)

Electrical Requirements: 230 VAC (198-264 VAC) at 50-60Hz, 3 PH.

3)

Electrical Requirements: 460 VAC (320-480 VAC) at 50-60Hz, 3 PH.

m.

Controls: To consist of the following items.

1)

Low Voltage Control Station: Variable speed control, on/off, and forward/reverse.

2)

Solid-State Frequency Drive (VFD): Programmed to soft-start the fan. Speed Control: Infinite. Contained in a NEMA4X UL listed box meeting U.S. and Canadian Safety Standards.

3)

Analog remote mounted control.

3.

Basis of Design: Swift VIII as manufactured by Blue Giant.

a.

Standards Compliance: UL Listed to 507.

** NOTE TO SPECIFIER ** Delete fan diameter options not required. 6 feet diameter is available in Canada only.

b.

Fan Diameter 6 ft (1.829 m). Air Speed: Up to 140 RPM.

1)

Weight: Up to 106 lbs (48.1 kg).

c.

Fan Diameter 8 ft (2.438 m). Air Speed: Up to 100 RPM.

1)

Weight: Up to 110 lbs (49.9 kg).

d.

Fan Diameter 10 ft (3.048 m). Air Speed: Up to 70 RPM.

1)

Weight: Up to 115 lbs (52.2 kg).

e.

Fan Diameter 12 ft (3.658 m). Air Speed: Up to 65 RPM.

1)

Weight: Up to 119 lbs (54 kg).

f.

Fan Diameter 14 ft (4.267 m). Air Speed: Up to 45 RPM.

1)

Weight: Up to 123 lbs (55.8 kg).

g.

Decibels: Less than 35 dBA depending on fan speed; measured 20 ft (6100 mm) below and 20 ft (6100 mm) from the fan's center.

h.

Mounting Height from Finished Floor to Bottom of Blade: 10 to 30 ft (3050 to 9150 mm).

i.

Airfoil Blades: Quantity of 8.

1)

Material: Extruded anodized aluminum alloy. Finish: Anodized. Contoured and twisted for maximum air movement.

2)

Blade Attachment: Connected to fan hub with one 5/16 inch x 5/8 inch (8 x 16 mm) long threaded bolt. and one 5/16 inch x 3/4 inch (8 x 19 mm) long threaded bolt.

a)

Bolted Torque Requirement: 29 ft-lbs (39.32 Nm).

1)

To assist in providing a balance blade and hub set.

j.

Fan Hub: Minimum 1/4 inch (6 mm) precision cut high grade steel for high strength and rigidity.

1)

Safety Retaining Brackets: Restrain the hub/airfoil assembly in case of gearbox output shaft failure. Qty: Eight. Material: 304 stainless steel. No less than 1/8 inch (3 mm).

k.

Motor: 1.35 HP. Frame Finish and Color: Silver powder coat.

** NOTE TO SPECIFIER ** Delete electrical options not required.

1)

Electrical Requirements: 115 VAC (99-126 VAC) at 50-60 Hz, 1 PH.

2)

Electrical Requirements: 230 VAC (198-264 VAC) at 50-60 Hz, 1 PH.

3)

Electrical Requirements: 230 VAC (198-264 VAC) at 50-60 Hz, 3 PH.

l.

Controls: To consist of the following items.

1)

Low Voltage Control Station: Variable speed control, on/off, and forward/reverse.

2)

Solid-State Frequency Drive (VFD): Programmed to soft-start the fan. Speed Control: Infinite. Contained in a NEMA4X UL listed box meeting U.S. and Canadian Safety Standards.

3)

Analog remote mounted control.

D.

Fan Controllers:

1.

Basis of Design: AirFlow HVLS AutoPilot Fan Controller as manufactured by Blue Giant. Ties into existing fire suppressions system to shut down in case of emergency.

a.

Certification: cETLusa.

b.

Interactive Touch Screen: 7 inch (178 mm).

c.

Fan Access and Control: Wireless from any web-enabled smart device.

d.

Maintain Temperature Settings: Set automatic mode to auto-adjust fan speed.

e.

Multi-Level Access: Password enabled.

f.

Create custom names for each fan.

g.

Attributes:

1)

Gearbox Part No: BP-260.

2)

Direct Drive Part No: BP-260.

3)

Number of Fans Controlled: 24.

4)

Power Supply: 90 to 250 V, 50/60 Hz.

5)

Connections: RS485.

6)

Dimensions (L x W x H): 6.0 x 13.5 x 10.0 inches (152 x 343 x 254 mm).

7)

Language Protocol: Modbus RS485.

8)

Temperature Inputs: Two local and up to 48 remote inputs.

9)

Enclosure: ABS plastic.

10)

User Interface: 7 inch (178 mm) Digital Touchscreen.

11)

Protection Rating: NEMA 4X IP65.

12)

Max Cable Length: 4,000 ft (1219 m).

13)

Provided Cable Length: Field supplied.

14)

Direction: Forward and reverse.

** NOTE TO SPECIFIER ** Delete the prototype option not required. Modbus VFD protocol is standard.

15)

Protocol: ModBus VFD.

16)

Protocol: BacNet VFD.

2.

Basis of Design: AirFlow IDFC AutoPilot Fan Controller as manufactured by Blue Giant. Manually control each fan's speed individually.

a.

Certification: cETLusa.

b.

Operate fans in forward (cooling) or reverse (destratification).

c.

Mounting: Wall.

d.

Attributes:

1)

Gearbox Part No: BP-791.

2)

Direct Drive Part No: BP-793.

3)

Number of Fans Controlled: 1.

4)

Power Supply: 0 to 10 VDC. Analog from VFD.

5)

Connections: 6-core shielded wire.

6)

Dimensions (L x W x D): 5.0 x 3 x 2 inches (127 x 76 x 51 mm).

7)

Language Protocol: 0 to 10 V Signal.

8)

Temperature Inputs: Two local and up to 48 remote inputs.

9)

Power Consumption: N/A.

10)

Enclosure: ABS plastic.

11)

User Interface: Rotary dial.

12)

Protection Rating: NEMA 4X IP65.

13)

Max Cable Length: 300 ft (91.440 m).

14)

Provided Cable Length: Field supplied.

15)

Direction: Forward and reverse.

** NOTE TO SPECIFIER ** Delete the prototype option not required. Modbus VFD protocol is standard.

16)

Protocol: ModBus VFD.

17)

Protocol: BacNet VFD.

3.

Basis of Design: AirFlow Touch ' N' Go Premier Fan Controller as manufactured by Blue Giant. Operates up to 10 fans. Fully digital interface. Visual indicators of speed and direction. Password lockout capability.

a.

Certification: cETLusa.

b.

Operate fans in forward (cooling) or reverse (destratification).

c.

Attributes:

1)

Gearbox Part No: BP-773.

2)

Direct Drive Part No: BP-773.

3)

Number of Fans Controlled: 10.

4)

Power Supply: External 24 V; supplied.

5)

Connections: 6-core shielded wire.

6)

Dimensions (L x W x D): 7.125 x 4.75 x 0.50 inches (181 x 121 x 13 mm).

7)

Language Protocol: 0 to 10 V CAN.

8)

Temperature Inputs: N/A.

9)

Enclosure: ABS plastic.

10)

User Interface: 7 inch (178 mm) digital touchscreen.

11)

Protection Rating: IP30.

12)

Max Cable Length: 1640 ft (499.872 m).

13)

Provided Cable Length: Field supplied.

14)

Direction: Forward and reverse.

** NOTE TO SPECIFIER ** Delete the prototype option not required. Modbus VFD protocol is standard.

15)

Protocol: ModBus VFD.

16)

Protocol: BacNet VFD.

4.

Basis of Design: AirFlow HVLS Ultralite Fan Controller as manufactured by Blue Giant. Easily mounts to walls. Controls each fan individually. Operates fans in forward direction only. Manually controls each fan's forward speed.

a.

Attributes:

1)

Gearbox Part No: BP-789.

2)

Direct Drive Part No: BP-789.

3)

Number of Fans Controlled: 1.

4)

Power Supply: 0 to 10 VDC. Analog from VFD.

5)

Connections: 5-core shielded wire.

6)

Dimensions (L x W x D): 3.125 x 3.125 x 2.50 inches (79 x 79 x 64 mm).

7)

Language Protocol: 0 to 10 V signal.

8)

Temperature Inputs: N/A.

9)

Enclosure: ABS plastic.

10)

User Interface: Rotary dial.

11)

Protection Rating: IP44 and IP54.

12)

Max Cable Length: 300 ft (91.440 m).

13)

Provided Cable Length: Field supplied.

14)

Direction: Forward.

** NOTE TO SPECIFIER ** Delete the prototype option not required. Modbus VFD protocol is standard.

15)

Protocol: ModBus VFD.

16)

Protocol: BacNet VFD.

5.

Basis of Design: AirFlow HVLS VLD Fan Controller as manufactured by Blue Giant. Digital interface. Wall mounted. Controls fans individually. Operates fans in forward (cooling) or reverse (destratification). Manually control each fan's forward speed. 3-digit, 7-segment display and 3-button keyboard interface.

a.

Attributes:

1)

Gearbox Part No: BP-775.

2)

Direct Drive Part No: BP-775.

3)

Number of Fans Controlled: 1.

4)

Power Supply: 110 to 230 VAC. Plus or minus 10 percent; 50 to 60 Hz.

5)

Connections: 2-core shielded wire.

6)

Dimensions (L x W x D): 3.125 x 2.125 x 2.25 inches (79 x 54 x 57.15).

7)

Language Protocol: 0 to 10 V signal.

8)

Temperature Inputs: N/A.

9)

Enclosure: ABS plastic.

10)

User Interface: Digital.

11)

Protection Rating: IP44 and IP54.

12)

Max Cable Length: 300 ft (91.440 m).

13)

Provided Cable Length: Field supplied.

14)

Direction: Forward.

** NOTE TO SPECIFIER ** Delete the prototype option not required. Modbus VFD protocol is standard.

15)

Protocol: ModBus VFD.

16)

Protocol: BacNet VFD.

6.

Basis of Design: AirFlow HVLS Manual Single Fan Controller as manufactured by Blue Giant. Operates one fan in forward (cooling) or reverse (destratification). Wall mounting.

a.

Attributes:

1)

Gearbox Part No: BP-777.

2)

Direct Drive Part No: BP-779.

3)

Number of Fans Controlled: 1.

4)

Power Supply: 0 to 10 VDC. Analog from VFD.

5)

Connections: 6-core shielded wire.

6)

Dimensions (L x W x D): 5 x 3 x 2 inches (152 x 76 x 51 mm).

7)

Language Protocol: 0 to 10 V signal.

8)

Temperature Inputs: N/A.

9)

Enclosure: ABS plastic.

10)

User Interface: Rotary dial.

11)

Protection Rating: NEMA 4X IP65.

12)

Max Cable Length: 300 ft (91.440 m).

13)

Provided Cable Length: 100 ft (30.480 m).

14)

Direction: Forward and reverse.

** NOTE TO SPECIFIER ** Delete the prototype option not required. Modbus VFD protocol is standard.

15)

Protocol: ModBus VFD.

16)

Protocol: BacNet VFD.

7.

Basis of Design: AirFlow HVLS Manual Three Fan Controller as manufactured by Blue Giant. Control fans individually in either forward (cooling) or reverse (destratification). Wall mounted. Manual speed control of each fan.

a.

Attributes:

1)

Gearbox Part No: BP-785.

2)

Direct Drive Part No: BP-787.

3)

Number of Fans Controlled: 3.

4)

Power Supply: 0 - 10 VDC. Analog from VFD.

5)

Connections: 6-core shielded wire.

6)

Dimensions (L x W x H): 4.25 x 5 x 8.5 inches (108 x 127 x 216 mm).

7)

Language Protocol: 0 to 10 V signal.

8)

Temperature Inputs: N/A.

9)

Enclosure: Steel.

10)

User Interface: Rotary dial.

11)

Protection Rating: NEMA Type 12.

12)

Max Cable Length: 300 ft (91.440 m).

13)

Provided Cable Length: 100 ft (30.480 m).

14)

Direction: Forward and reverse.

** NOTE TO SPECIFIER ** Delete the prototype option not required. Modbus VFD protocol is standard.

15)

Protocol: ModBus VFD.

16)

Protocol: BacNet VFD.

8.

Basis of Design: AirFlow HVLS Manual Two Fan Controller as manufactured by Blue Giant. Control fans individually in either forward (cooling) or reverse (destratification). Wall mounted. Manual speed control of each fan.

a.

Attributes:

1)

Gearbox Part No: BP-781.

2)

Direct Drive Part No: BP-783.

3)

Number of Fans Controlled: 2.

4)

Power Supply: 0 - 10 VDC. Analog from VFD.

5)

Connections: 6-core shielded wire.

6)

Dimensions (L x W x H): 8.7 x 2.95 x 2.45 inches (221 x 75 x 62 mm).

7)

Language Protocol: 0 to 10 V Signal.

8)

Temperature Inputs: N/A.

9)

Enclosure: ABS plastic.

10)

User Interface: Rotary dial.

11)

Protection Rating: NEMA 4X IP65.

12)

Max Cable Length: 300 ft (91.440 m).

13)

Provided Cable Length: 100 ft (30.480 m).

14)

Direction: Forward and reverse.

** NOTE TO SPECIFIER ** Delete the prototype option not required. Modbus VFD protocol is standard.

15)

Protocol: ModBus VFD.

16)

Protocol: BacNet VFD.

E.

Gearbox Series:

1.

Performance Requirements: Fan units.

a.

Receive stop commands from a fire panel, a VESDA, or any number of smoke, flame, or heat detectors.

b.

Meet NFPA 13 (National Fire Code for Sprinklers) requirements in regard to blocking obstructions below sprinkler heads.

c.

Meet air velocity requirements of FM Global's 2.0 data sheet for ESFR sprinklers.

d.

If Required by the Local Fire Prevention Authority: Wire, units into the building's fire suppression system so fans shut off within 90 seconds of sprinkler activation.

1)

Fan to have a Variable Frequency Drive (VFD) in the control box to facilitate this option.

2)

The low voltage wire and relay needed to accomplish this is to be supplied by the Fire Alarm installer.

e.

Upon Fire Detection: Fans are to come to a complete stop, as required by NFPA guidelines.

2.

Basis of Design: Eagle VI HVLS Ceiling Fan as manufactured by Blue Giant.

a.

Standards Compliance: UL Listed to 507.

b.

Fan Diameter: 12 ft (3.658 m). Air Speed: Up to 85 RPM.

1)

Weight: 286 lbs (129.7 kg).

c.

Fan Diameter 14 ft (4.267 m). Air Speed: Up to 75 RPM.

1)

Weight: 298 lbs (135.2 kg).

d.

Fan Diameter 16 ft (4.877 m). Air Speed: Up to 64 RPM.

1)

Weight: 310 lbs (140.6 kg).

e.

Fan Diameter 18 ft (5.486 m). Air Speed: Up to 55 RPM.

1)

Weight: 323 lbs (146.5 kg).

f.

Fan Diameter 20 ft (6.096 m). Air Speed: Up to 50 RPM.

1)

Weight: 335 lbs (151.9 kg).

g.

Fan Diameter: 24 ft. (7.315 m). Air Speed: Up to 42 RPM.

1)

Weight: 360 lbs (163.3 kg).

h.

Airfoil Blades: Quantity of 6.

1)

Material: Extruded aluminum alloy. Finish: Anodized.

i.

Motor: 1.0 to 1.5 HP. Frame Finish and Color: Black powder coat.

** NOTE TO SPECIFIER ** Delete electrical requirements options not required.

j.

Electrical Requirements: 115 VAC (99-126 VAC) at 48-62 Hz, 1 PH.

k.

Electrical Requirements: 230 VAC (198-264 VAC) at 48-62 Hz, 1 PH.

l.

Electrical Requirements: 230 VAC (198-264 VAC) at 48-62 Hz, 3 PH.

m.

Electrical Requirements: 460 VAC (342-528 VAC) at 48-62 Hz, 3 PH.

n.

Electrical Requirements: 575 VAC (450-660 VAC) at 48-62 Hz, 3 PH.

o.

Decibels: Less than 45 dBA depending on fan speed; measured 20 ft (6100 mm) below and 20 ft (6100 mm) from the fan's center.

p.

Mounting Height: 10 to 30 feet (3050 to 9150 mm) from finished floor to bottom of blade.

3.

Basis of Design: Falcon III HVLS Ceiling Fan as manufactured by Blue Giant.

a.

Standards Compliance: UL Listed to 507.

b.

Fan Diameter: 12 ft (3.658 m). Air Speed: Up to 105 RPM.

1)

Weight: 223 lbs (101.1 kg).

c.

Fan Diameter 14 ft (4.267 m). Air Speed: Up to 86 RPM.

1)

Weight: 229 lbs (103.9 kg).

d.

Fan Diameter 16 ft (4.877 m). Air Speed: Up to 73 RPM.

1)

Weight: 235 lbs (106.6 kg).

e.

Fan Diameter 18 ft (5.486 m). Air Speed: Up to 55 RPM.

1)

Weight: 241 lbs (109.3 kg).

f.

Fan Diameter 20 ft (6.096 m). Air Speed: Up to 49 RPM.

1)

Weight: 247 lbs (112 kg).

g.

Fan Diameter 24 ft (7.315 m). Air Speed: Up to 42 RPM.

1)

Weight: 260 lbs (117.9 kg).

h.

Airfoil Blades: Quantity of 3.

1)

Material: Aluminum. Finish: Anodized aluminum.

i.

Motor: 1.0 HP. Frame Finish and Color: Black powder coat.

** NOTE TO SPECIFIER ** Delete electrical requirements options not required.

j.

Electrical Requirements: 115 VAC (99-126 VAC) at 48-62 Hz, 1 PH.

k.

Electrical Requirements: 230 VAC (198-264 VAC) at 48-62 Hz, 1 PH.

l.

Electrical Requirements: 230 VAC (198-264 VAC) at 48-62 Hz, 3 PH.

m.

Electrical Requirements: 460 VAC (342-528 VAC) at 48-62 Hz, 3 PH.

n.

Electrical Requirements: 575 VAC (450-660 VAC) at 48-62 Hz, 3 PH.

o.

Decibels: Less than 45 dBA depending on fan speed; measured 20 ft (6100 mm) below and 20 ft (6100 mm) from the fan's center.

p.

Mounting Height: 10 to 30 feet (3050 to 9150 mm) from finished floor to bottom of blade.

4.

Basis of Design: Hawf V HVLS Ceiling Fan as manufactured by Blue Giant.

a.

Standards Compliance: UL Listed to 507.

b.

Fan Diameter: 12 ft (3.658 m). Air Speed: Up to 85 RPM.

1)

Weight: 246 lbs (111.6 kg).

c.

Fan Diameter 14 ft (4.267 m). Air Speed: Up to 75 RPM.

1)

Weight: 256 lbs (116.1 kg).

d.

Fan Diameter 16 ft (4.877 m). Air Speed: Up to 64 RPM.

1)

Weight: 266 lbs (120.7 kg).

e.

Fan Diameter 18 ft (5.486 m). Air Speed: Up to 55 RPM.

1)

Weight: 277 lbs (125.6 kg).

f.

Fan Diameter 20 ft (6.096 m). Air Speed: Up to 50 RPM.

1)

Weight: 287 lbs (1302 kg).

g.

Fan Diameter: 24 ft. (7.315 m). Air Speed: Up to 42 RPM.

1)

Weight: 307 lbs (13.9.2 kg).

h.

Airfoil Blades: Quantity of 5.

1)

Material: Extruded aluminum alloy. Finish: Matte.

i.

Motor: 1.0 HP. Frame Finish and Color: Black powder coat.

j.

Electrical Requirements: 115 VAC (99-126 VAC) at 48-62 Hz, 1 PH.

k.

Electrical Requirements: 230 VAC (198-264 VAC) at 48-62 Hz, 1 PH.

l.

Electrical Requirements: 230 VAC (198-264 VAC) at 48-62 Hz, 3 PH.

m.

Electrical Requirements: 460 VAC (342-528 VAC) at 48-62 Hz, 3 PH.

n.

Electrical Requirements: 575 VAC (450-660 VAC) at 48-62 Hz, 3 PH.

o.

Decibels: Less than 45 dBA depending on fan speed; measured 20 ft (6100 mm) below and 20 ft (6100 mm) from the fan's center.

p.

Mounting Height: 10 to 30 feet (3050 to 9150 mm) from finished floor to bottom of blade.

** NOTE TO SPECIFIER ** Delete article if not required, Otherwise Delete Paragraphs not required, and basis of design options not required.

2.3

IN-PLANT LIFTS

A.

Scissor Lift Tables:

1.

Basis of Design: Double Scissor (DS Series) Lift Tables as manufactured by Blue Giant. For in-plant product storage and transfer. Cylinders are encased in weather-resistant, steel housing. Precision velocity fuses eliminates platform free-fall. Pivot points are fitted with lifetime-lubricated bronze bearings or Teflon coated bushings.

a.

Lowered Height: 12 inches (305 mm).

** NOTE TO SPECIFIER ** Delete travel, platform size, and capacity options not required.

b.

Travel: 48 inches. Raised Height: 60 inches (1524 mm).

1)

Platform Size: __ x __ inches (__ x __ mm).

2)

Platform Size: 24 x 48 inches (610 x 1219 mm).

3)

Platform Size: 48 x 48 inches (1219 x 1219 mm), maximum.

c.

Travel: 60 inches. Raised Height: 72 inches (10829 mm).

1)

Platform Size: __ x __ inches (__ x __ mm).

2)

Platform Size: 24 x 60 inches (610 x 1524 mm).

3)

Platform Size: 48 x 60 inches (1219 x 1524 mm), maximum.

d.

Travel: 72 inches. Raised Height: 84 inches (2134 mm).

1)

Platform Size: __ x __ inches (__ x __ mm).

2)

Platform Size: 24 x 72 inches (610 x 1829 mm).

3)

Platform Size: 48 x 72 inches (1219 x 1829` mm), maximum.

e.

Capacity: 1000 lbs (454 kg).

f.

Capacity: 2000 lbs (907 kg).

g.

Capacity: 3000 lbs (1361 kg).

h.

Capacity: 4000 lbs (1814 kg).

i.

Heavy-duty cylinders and steel legs.

j.

Hydraulic pump with built-in overload relief.

k.

Push button control on 12 ft (3,658 mm) straight cord.

l.

Remote power pack 12 ft (3,658 mm) hydraulic hose.

m.

Can be mounted in a pit or a concrete pad.

n.

Hand controls.

** NOTE TO SPECIFIER ** Delete the following options not required.

o.

Accordion skirts.

p.

Custom sizes and designs.

q.

Electrical toe guards.

r.

Foot pedal control.

s.

Portability package.

t.

Self-contained or larger HP power packs.

u.

Travel limit switch.

2.

Basis of Design: Heavy-Duty Industrial Pneumatic Scissor Lift Tables (AS24 Series) as manufactured by Blue Giant. Use anywhere plant air is available. Less maintenance than electric hydraulic units. No direct electrical connections, control boxes, or hydraulic cylinders.

a.

Heavy-duty air spring and steel legs.

b.

Lifetime lubricated bearings.

c.

Safety hinged maintenance blocks.

d.

Standard hand controls mounted to pedestal.

e.

Required Air Supply: 80 psi at 15 cfm.

f.

Vertical Travel: 24 inches (610 mm).

g.

Raised Height: 33.5 inches (851 mm).

h.

Lowered Height: 9.5 inches (241 mm).

** NOTE TO SPECIFIER ** Delete capacity and platform size options not required.

i.

Capacity: 1000 lbs (454 kg).

j.

Capacity: 2000 lbs (907 kg).

k.

Capacity: 4000 lbs (1814 kg).

l.

Platform Size: 36 x 48 inches (914 x 1219 mm).

m.

Platform Size: 48 x 48 inches (1219 x 1219 mm).

n.

Platform Size: 48 x 56 inches (1219 x 1422 mm).

o.

Platform Size: 48 x 60 inches (1219 x 1524 mm).

** NOTE TO SPECIFIER ** Delete the following options not required.

p.

Accordion skirts.

q.

Conveyor.

r.

Foot pedal control.

s.

Oversized platforms.

t.

Platform with beveled edges.

u.

Portability package.

v.

Tilt tables mounted to lifts.

w.

Turn tables mounted to lifts.

3.

Basis of Design: Standard Duty Series Scissor Lift Tables as manufactured by Blue Giant. To improve operator ergonomics and enhance productivity.

a.

Heavy-duty cylinders and steel legs.

b.

Internal 1 HP power units.

c.

Lifetime lubricated bearings.

d.

Safety hinged maintenance blocks.

e.

Standard hand controls.

** NOTE TO SPECIFIER ** Delete vertical travel, capacity, and platform size options not required.

f.

Vertical Travel: 24 inches (610 mm).

1)

Lowered Height: 7.5 inches (191 mm).

2)

Raised Height: 31.5 inches (800 mm).

3)

Capacity: 2000 lbs (907 kg).

a)

Platform Size: __ x __ inches (__ x __ mm).

b)

Platform Size: 24 x 36 inches (610 x 914 mm).

c)

Platform Size: 48 x 60 inches (1219 x 1524 mm), maximum.

4)

Capacity: 4000 lbs (1814 kg).

a)

Platform Size: __ x __ inches (__ x __ mm).

b)

Platform Size: 24 x 36 inches (610 x 914 mm).

c)

Platform Size: 48 x 60 inches (1219 x 1524 mm), maximum.

5)

Capacity: 6000 lbs (2721 kg).

a)

Platform Size: __ x __ inches (__ x __ mm).

b)

Platform Size: 36 x 36 inches (914 x 914 mm).

c)

Platform Size: 48 x 60 inches (1219 x 1524 mm), maximum.

g.

Vertical Travel: 36 inches (914 mm)

1)

Lowered Height: 7.5 inches (191 mm)

2)

Raised Height: 43.5 inches (800 mm)

3)

Capacity: 2000 lbs (907 kg).

a)

Platform Size: __ x __ inches (__ x __ mm).

b)

Platform Size: 24 x 48 inches (610 x 1219 mm).

c)

Platform Size: 48 x 72 inches (1219 x 1829 mm), maximum.

4)

Capacity: 3000 lbs (1360 kg).

a)

Platform Size: __ x __ inches (__ x __ mm).

b)

Platform Size: 24 x 48 inches (610 x 1219 mm).

c)

Platform Size: 48 x 72 inches (1219 x 1829 mm), maximum.

5)

Capacity: 4000 lbs (1814 kg).

a)

Platform Size: __ x __ inches (__ x __ mm).

b)

Platform Size: 24 x 48 inches (610 x 1219 mm).

c)

Platform Size: 48 x 72 inches (1219 x 1829 mm), maximum.

6)

Capacity: 6000 lbs (2721 kg).

a)

Platform Size: __ x __ inches (__ x __ mm).

b)

Platform Size: 36 x 48 inches (914 x 1219 mm).

c)

Platform Size: 48 x 72 inches (1219 x 1829 mm), maximum.

h.

Vertical Travel: 48 inches (1219 mm).

1)

Lowered Height: 7.5 inches (191 mm).

2)

Raised Height: 55.5 inches (1410 mm)

3)

Capacity: 2000 lbs (907 kg).

a)

Platform Size: __ x __ inches (__ x __ mm).

b)

Platform Size: 24 x 64 inches (610 x 1626 mm).

c)

Platform Size: 48 x 96 inches (1219 x 2438 mm), maximum.

4)

Capacity: 3000 lbs (1360 kg).

a)

Platform Size: __ x __ inches (__ x __ mm).

b)

Platform Size: 24 x 64 inches (610 x 1626 mm).

c)

Platform Size: 48 x 96 inches (1219 x 2438 mm), maximum.

5)

Capacity: 4000 lbs (1814 kg).

a)

Platform Size: __ x __ inches (__ x __ mm).

b)

Platform Size: 24 x 64 inches (610 x 1626 mm).

c)

Platform Size: 48 x 96 inches (1219 x 2438 mm), maximum.

6)

Capacity: 6000 lbs (2721 kg).

a)

Platform Size: __ x __ inches (__ x __ mm).

b)

Platform Size: 36 x 64 inches (914 x 1626 mm).

c)

Platform Size: 48 x 96 inches (1219 x 2438 mm), maximum.

i.

Vertical Travel: 60 inches (1524 mm).

1)

Lowered Height: 7.5 inches (191 mm).

2)

Raised Height: 70 inches (1776 mm).

3)

Capacity: 2000 lbs (907 kg).

a)

Platform Size: __ x __ inches (__ x __ mm).

b)

Platform Size: 24 x 88 inches (610 x 2235 mm).

c)

Platform Size: 48 x 120 inches (1219 x 3048 mm), maximum.

4)

Capacity: 4000 lbs (1814 kg).

a)

Platform Size: __ x __ inches (__ x __ mm).

b)

Platform Size: 24 x 88 inches (610 x 2235 mm).

c)

Platform Size: 48 x 120 inches (1219 x 3048 mm), maximum.

5)

Capacity: 6000 lbs (2721 kg).

a)

Platform Size: __ x __ inches (__ x __ mm).

b)

Platform Size: 36 x 88 inches (914 x 2235 mm).

c)

Platform Size: 48 x 120 inches (1219 x 3048 mm), maximum.

** NOTE TO SPECIFIER ** Delete the following options not required.

j.

Accordion skirts.

k.

Conveyor.

l.

Electric toe guards.

m.

External power unit.

n.

Foot pedal control.

o.

High cycle.

p.

Oversized platform.

q.

Platform with beveled edges.

r.

Portability package.

s.

Tilt table mounted to lift.

t.

Turn table mounted to lift.

u.

Travel limit switch.

4.

Basis of Design: Tandem Scissor Lift Tables as manufactured by Blue Giant. For applications requiring longer platform sizes to meet the needs of manufacturing, processing, and distribution operations.

a.

Heavy-duty cylinders and steel legs

b.

Internal power units.

c.

Lifetime lubricated bushings.

d.

Safety hinged maintenance blocks.

e.

Standard hand controls.

** NOTE TO SPECIFIER ** Delete vertical travel, capacity, and platform size options not required.

f.

Vertical Travel: 24 inches (610 mm).

1)

Lowered Height: 7.5 inches (191 mm).

2)

Raised Height: 31.5 inches (800 mm).

3)

Capacity: 4000 lbs (1814 kg).

a)

Platform Size: __ x __ inches (__ x __ mm).

b)

Platform Size: 24 x 72.5 inches (610 x 1841 mm).

c)

Platform Size: 48 x 120 inches (1219 x 3048 mm), maximum.

4)

Capacity: 8000 lbs (3629 kg).

a)

Platform Size: __ x __ inches (__ x __ mm).

b)

Platform Size: 24 x 72.5 inches (610 x 1841 mm).

c)

Platform Size: 48 x 120 inches (1219 x 3048 mm), maximum.

5)

Capacity: 12000 lbs (5443 kg).

a)

Platform Size: __ x __ inches (__ x __ mm).

b)

Platform Size: 36 x 72.5 inches (914 x 1841 mm).

c)

Platform Size: 48 x 120 inches (1219 x 3048 mm), maximum.

g.

Vertical Travel: 36 inches (914 mm).

1)

Lowered Height: 7.5 inches (191 mm).

2)

Raised Height: 43.5 inches (1106 mm).

3)

Capacity: 4000 lbs (1814 kg).

a)

Platform Size: __ x __ inches (__ x __ mm).

b)

Platform Size: 24 x 96 inches (610 x 2438 mm).

c)

Platform Size: 48 x 144 inches (1219 x 3658 mm), maximum.

4)

Capacity: 8000 lbs (3629 kg).

a)

Platform Size: __ x __ inches (__ x __ mm).

b)

Platform Size: 24 x 96 inches (610 x 2438 mm).

c)

Platform Size: 48 x 144 inches (1219 x 3658 mm), maximum.

5)

Capacity: 12000 lbs (5443 kg).

a)

Platform Size: __ x __ inches (__ x __ mm).

b)

Platform Size: 36 x 96 inches (914 x 2438 mm).

c)

Platform Size: 48 x 144 inches (1219 x 3658 mm), maximum.

h.

Vertical Travel: 48 inches (1219 mm).

1)

Lowered Height: 7.5 inches (191 mm).

2)

Raised Height: 55.5 inches (1410 mm).

3)

Capacity: 4000 lbs (1814 kg).

a)

Platform Size: __ x __ inches (__ x __ mm).

b)

Platform Size: 24 x 128 inches (610 x 3251 mm).

c)

Platform Size: 48 x 176 inches (1219 x 4470 mm), maximum.

4)

Capacity: 8000 lbs (3629 kg).

a)

Platform Size: __ x __ inches (__ x __ mm).

b)

Platform Size: 24 x 128 inches (610 x 3251 mm).

c)

Platform Size: 48 x 176 inches (1219 x 4470 mm), maximum.

5)

Capacity: 12000 lbs (5443 kg).

a)

Platform Size: __ x __ inches (__ x __ mm).

b)

Platform Size: 36 x 128 inches (914 x 3251 mm).

c)

Platform Size: 48 x 176 inches (1219 x 4470 mm), maximum.

i.

Vertical Travel: 60 inches (1219 mm).

1)

Lowered Height: 10 inches (254 mm).

2)

Raised Height: 70 inches (1778 mm).

3)

Capacity: 4000 lbs (1814 kg).

a)

Platform Size: __ x __ inches (__ x __ mm).

b)

Platform Size: 24 x 176 inches (610 x 4470 mm).

c)

Platform Size: 48 x 220 inches (1219 x 5588 mm), maximum.

4)

Capacity: 8000 lbs (3629 kg).

a)

Platform Size: __ x __ inches (__ x __ mm).

b)

Platform Size: 24 x 176 inches (610 x 4470 mm).

c)

Platform Size: 48 x 220 inches (1219 x 5588 mm), maximum.

5)

Capacity: 12000 lbs (5443 kg).

a)

Platform Size: __ x __ inches (__ x __ mm).

b)

Platform Size: 36 x 176 inches (914 x 4470mm).

c)

Platform Size: 48 x 220 inches (1219 x 5588 mm), maximum.

** NOTE TO SPECIFIER ** Delete the following options not required.

j.

Accordion skirts.

k.

Conveyor.

l.

Custom sized platform.

m.

Electric toe guards.

n.

External power unit.

o.

Foot pedal control.

p.

High cycle package.

q.

Platform with beveled edges.

r.

Portability package.

s.

Tilt table mounted to lift.

t.

Travel limit switch.

u.

Turn table mounted to lift.

5.

Basis of Design: Wide Base Series Scissor Lift Tables as manufactured by Blue Giant. The wide base provides enhanced stability and support to handle larger loads.

a.

Heavy-duty cylinders and steel legs.

b.

Internal power units.

c.

Lifetime lubricated bearings.

d.

Safety hinged maintenance blocks.

e.

Standard hand controls.

** NOTE TO SPECIFIER ** Delete vertical travel, platform size and capacity options not required.

6.

Vertical Travel (LFTWB Series): 24 inches (610 mm).

a.

Lowered Height: 7.5 inches (191 mm).

b.

Raised Height: 31.5 inches (800 mm).

c.

Platform Size: 36 x 36.25 inches (914 x 920 mm).

d.

Platform Size: 60 x 60 inches (1524 x 1524 mm), maximum.

e.

Capacity: 2000 lbs (907 kg).

f.

Capacity: 4000 lbs (1814 kg).

g.

Capacity: 6000 lbs (2721 kg).

7.

Vertical Travel (LFTWB Series): 36 inches (914 mm).

a.

Lowered Height: 7.5 inches (191 mm).

b.

Raised Height: 43.5 inches (1105 mm).

c.

Platform Size: 36 x 48 inches (914 x 1219 mm).

d.

Platform Size: 60 x 72 inches (1524 x 1829 mm), maximum.

e.

Capacity: 2000 lbs (907 kg).

f.

Capacity: 4000 lbs (1814 kg).

g.

Capacity: 6000 lbs (2721 kg).

8.

Vertical Travel (LFTXB Series): 36 inches (914 mm).

a.

Lowered Height: 7.5 inches (191 mm).

b.

Raised Height: 43.5 inches (1105 mm).

c.

Platform Size: 48 x 48 inches (1219 x 1219 mm).

d.

Platform Size: 72 x 72 inches (1829 x 1829 mm), maximum.

e.

Capacity: 2000 lbs (907 kg).

f.

Capacity: 4000 lbs (1814 kg).

g.

Capacity: 6000 lbs (2721 kg).

9.

Vertical Travel (LFTWB Series): 48 inches (1219 mm).

a.

Lowered Height: 7.5 inches (191 mm).

b.

Raised Height: 55.5 inches (1410 mm).

c.

Platform Size: 36 x 64 inches (914 x 1626 mm).

d.

Platform Size: 60 x 96 inches (1524 x 2438 mm), maximum.

e.

Capacity: 2000 lbs (907 kg).

f.

Capacity: 4000 lbs (1814 kg).

g.

Capacity: 6000 lbs (2721 kg).

10.

Vertical Travel (LFTXB Series): 48 inches (1219 mm).

a.

Lowered Height: 7.5 inches (191 mm).

b.

Raised Height: 55.5 inches (1410 mm).

c.

Platform Size: 48x 64 inches (1219 x 1626 mm).

d.

Platform Size: 72 x 96 inches (1829 x 2438 mm), maximum.

e.

Capacity: 2000 lbs (907 kg).

f.

Capacity: 4000 lbs (1814 kg).

g.

Capacity: 6000 lbs (2721 kg).

11.

Vertical Travel (LFTXB Series): 60 inches (1524 mm).

a.

Lowered Height: 10 inches (254 mm).

b.

Raised Height: 70 inches (1778 mm).

c.

Platform Size: 56 x 88 inches (1422 x 2235 mm).

d.

Platform Size: 84 x 120 inches (2134 x 3048 mm), maximum.

e.

Capacity: 2000 lbs (907 kg).

f.

Capacity: 4000 lbs (1814 kg).

g.

Capacity: 6000 lbs (2721 kg).

** NOTE TO SPECIFIER ** Delete the following options not required.

h.

Accordion skirts.

i.

Conveyor.

j.

External power unit.

k.

Electric toe guards.

l.

Foot pedal control.

m.

High cycle.

n.

Oversized platform High cycle.

o.

Oversized platform.

p.

Platform with beveled edges.

q.

Portability package.

r.

Tilt table mounted to lift.

s.

Travel limit switch.

t.

Turn table mounted to lift.

12.

Basis of Design: Zero Ground Level Scissor Lifts as manufactured by Blue Giant. For use when powered fork trucks are not available or accessible in a work area. Permits floor level loading / unloading access by pallet jacks and other material handling equipment. The front approach edge of the platform is beveled to make loading / unloading of the table an easy operation.

a.

Heavy-duty cylinders and steel legs.

b.

Lifetime lubricated bearings.

c.

Safety maintenance blocks.

d.

Standard hand controls.

e.

Flexible Safety Toe Guard: 6 inch (152 mm).

f.

Vertical Travel: 36 inches (914 mm).

** NOTE TO SPECIFIER ** Delete capacity and platform size options not required.

g.

Capacity: 2000 lbs (907 kg). Lowered Height: 3/8 inch (10 mm).

h.

Capacity: 4000 lbs (1814 kg). Lowered Height: 1/2 inch (13 mm).

i.

Platform Size: 44 x 48 inches (1118 x 1219 mm).

1)

Overall Dim: 72 x 56 inches (1829 x 1422 mm).

j.

Platform Size: 50 x 48 inches (1270 x 1219 mm).

1)

Overall Dim: 74 x 56 inches (1880 x 1422 mm).

** NOTE TO SPECIFIER ** Delete options not required.

k.

Accordion skirts.

l.

Conveyors.

m.

Foot pedal control.

n.

Oversized platforms.

B.

Tilters-Upenders:

1.

Basis of Design: Hydraulic Tilters as manufactured by Blue Giant.

** NOTE TO SPECIFIER ** Delete tilt, capacity, and platform size options not required.

a.

Tilt: 30 degrees. Lowered Height: 8 inches (203 mm).

b.

Tilt: 45 degrees. Lowered Height: 8 inches (203 mm).

c.

Tilt: 90 degrees. Lowered Height: 12 inches (305 mm).

d.

Capacity: 2000 lbs (907 kg).

e.

Capacity: 4000 lbs (1814 kg).

f.

Capacity: 6000 lbs (2721 kg).

g.

Platform Size (WxL): __ x __ inches (__ x __ mm).

h.

Platform Size (WxL): 36 x 48 inches (914 x 1219 mm), minimum.

i.

Platform Size (WxL): 48 x 60 inches (1219 x 1524 mm), maximum.

j.

Lip: 8 inch (203 mm) standard.

k.

Easily accessible internal power units.

l.

Heavy-duty cylinders.

m.

Lifetime lubricated bearings.

n.

Standard hand controls.

** NOTE TO SPECIFIER ** Delete the following options not required.

o.

Accordion skirts.

p.

Conveyor.

q.

Customized lips.

r.

External power unit.

s.

Floor stands.

t.

Foot pedal control.

u.

Oversized platform.

v.

PLC controlled.

w.

Portability package.

x.

Travel limit switch.

2.

Basis of Design: Hydraulic Upenders as manufactured by Blue Giant. For the safe re-positioning of pallet loads and odd shaped objects such as rolls or coils. Conveyors and V-Cradles can be mounted to the platform to assist with pallet, crate, and roll or coil positioning.

a.

Tilt Angle: 0 to 90 degrees.

b.

Lowered Height: 12 inches (305 mm).

c.

Heavy duty cylinders.

d.

Hand Controls: For lowering, raising, and tilting.

e.

Capacity: 2000 lbs (907 kg).

f.

Capacity: 4000 lbs (1814 kg).

g.

Capacity: 6000 lbs (2721 kg).

h.

Upper Platform (WxL): __ x __ inches (__ x __ mm).

i.

Upper Platform (WxL): 24 x 36 inches (610 x 914 mm), minimum.

j.

Upper Platform (WxL): 72 x 96 inches (1829 x 2438 mm), maximum.

k.

Lower Platform (WxL): __ x __ inches (__ x __ mm).

l.

Lower Platform (WxL): 24 x 36 inches (610 x 914 mm), minimum.

m.

Lower Platform (WxL): 72 x 96 inches (1829 x 2438 mm), maximum.

** NOTE TO SPECIFIER ** Delete options not required.

n.

Accordion skirts.

o.

Foot pedal control.

p.

Oversized platforms.

q.

Remote power units.

r.

Roller conveyors.

s.

V-Cradles.

3.

Basis of Design: Heavy-Duty Industrial Pneumatic Tilt Tables as manufactured by Blue Giant. No direct electrical connections, control boxes, or hydraulic cylinders.

** NOTE TO SPECIFIER ** Delete capacity and platform size options not required.

a.

Capacity: 1000 lbs (454 kg).

b.

Capacity: 2000 lbs (454 kg).

c.

Capacity: 4000 lbs (454 kg).

d.

Platform Size: 36 x 48 inches (914 x 1,219 mm).

e.

Platform Size: 48 x 48 inches (1,219 x 1,219 mm).

f.

Platform Size: 48 x 56 inches (1,219 x 1,422 mm).

g.

Platform Size: 48 x 60 inches (1,219 x 1,524 mm).

h.

Tilt: 45 degrees.

i.

Lowered Height: 8 inch (203 mm).

j.

Hand control pendant station.

k.

Heavy-duty industrial air spring.

l.

Integral flip up maintenance safety bars.

m.

Lifetime lubricated bushings.

** NOTE TO SPECIFIER ** Delete the following options not required.

n.

Accordion skirts.

o.

Conveyor.

p.

Custom platforms.

q.

Floor stands.

r.

Foot pedal control.

4.

Basis of Design: Wide Base Hydraulic Tilt Tables as manufactured by Blue Giant. No direct electrical connections, control boxes, or hydraulic cylinders.

** NOTE TO SPECIFIER ** Delete title angle, capacity, and platform size options not required.

a.

Tilt Angle: 45 degrees.

1)

Capacity: 2000 lbs (907 kg). Lowered Height: 8 inches (203 mm)

2)

Capacity: 4000 lbs (1814 kg). Lowered Height: 8 inches (203 mm)

3)

Capacity: 6000 lbs (2721 kg). Lowered Height: 12 inches (305 mm)

b.

Tilt Angle: 90 degrees.

1)

Capacity: 2000 lbs (907 kg). Lowered Height: 8 inches (203 mm)

2)

Capacity: 4000 lbs (1814 kg). Lowered Height: 8 inches (203 mm)

3)

Capacity: 6000 lbs (2721 kg). Lowered Height: 12 inches (305 mm)

c.

Platform Size: __ x __ inches (__ x __ mm).

d.

Platform Size: 60 x 60 inches (1524 x 1524 mm) standard.

e.

Platform Size: 96 x 96 inches (2438 x 2438 mm) maximum.

f.

Lip: 8 inch (203 mm) standard.

g.

Easily accessible internal power units.

h.

Heavy-duty cylinders.

i.

Lifetime lubricated bearings.

j.

Standard hand controls.

** NOTE TO SPECIFIER ** Delete the following options not required.

k.

Accordion skirts.

l.

Conveyor.

m.

Customized lips.

n.

External power unit.

o.

Foot pedal control.

p.

Oversized platform.

q.

Portability package.

r.

Travel limit switch.

C.

Pallet Handling:

1.

Basis of Design: PL4 Automatic Pallet Positioner, as manufactured by Blue Giant. Brings top of load closer to the worker, eliminating bending, reaching, and stretching.

a.

Self-Contained: Captive air system eliminates need for constant air hookup or cumbersome mechanical springs.

b.

Rotator Ring Diameter: 43 inches (1092 mm).

1)

Provides near-side loading. Eliminates reaching, stretching, or the need to walk around the pallet.

c.

Lowered Height: 10.5 inches (267 mm).

d.

Raised Height: 33.5 inches (851 mm).

e.

Base Frame Length: 49.0 inches (1245 mm).

f.

Base Frame Width: 24.3 inches (617 mm).

g.

Self-Levels Loads: From 400 to 3,500 lbs (181 to 1,587 kg).

1)

Automatically keeps the load at an ergonomic friendly working height.

h.

Maximum Load Capacity: 4,000 lbs (1,815 kgs).

i.

Travel: 23 inches (584 mm).

** NOTE TO SPECIFIER ** Delete article if not required, Otherwise Delete Paragraphs not required, and basis of design options not required.

2.4

LIFT ASSIST SOLUTIONS

A.

Air Balancers:

1.

Basis of Design: Cormac Industrial Air Balancer as manufactured by Blue Giant. For applications where loads are variable and precise positioning is required. Hand up/down controllers allow the operator to control the speed and height.

a.

Adjustable Speeds: Up to 11 fpm (3.353 mps) at 100 psi (0.689 MPa).

b.

Compatible with trolleys of other brands.

c.

Centrifugal safety brake.

d.

Balance or Float Range: 12 inches (305 mm).

e.

Lubrication free.

f.

Vertical Travel: 39 to 78 inches (1000 to 2000 mm).

g.

Required Air Pressure: 70 to 100 psi (0.482 to 0.689 MPa).

** NOTE TO SPECIFIER ** Delete the following options not required.

h.

Capacity: 150 lbs (68 kg).

i.

Capacity: 350 lbs (159 kg).

j.

Capacity: 500 lbs (227 kg).

k.

Lift: Wire rope.

l.

Lift: Chain.

m.

Arrangement: Standard.

n.

Arrangement: Tandem.

o.

Arrangement: Reeved.

p.

Series: Zero gravity.

q.

Series: Up / Down.

r.

Series: Basic balancer.

s.

Suspension: Light Duty.

t.

Suspension: Medium Duty.

u.

Suspension: Heavy Duty.

B.

Float Handle:

1.

Basis of Design: EZ Float Handle as manufactured by Blue Giant. Provides intuitive control for lifting and positioning. Handles variable weight loads.

a.

Capacity: Determined by available air pressure and rate capacity of the balancer or hoist.

b.

Construction: Steel.

c.

Grip: Ergonomic.

d.

Operating Speed: Adjustable.

e.

Control: Pneumatic.

C.

Jib Arms:

1.

Basis of Design: Cormac Industrial Jib Arms as manufactured by Blue Giant.

** NOTE TO SPECIFIER ** Delete capacity options not required.

a.

Capacity: 250 lbs (115 kg).

b.

Capacity: 1400 lbs (640 kg).

c.

Capacity: 2000 lbs (950 kg).

d.

Radial Coverage: 4 to 20 ft (1.219 to 6.096 m).

e.

Rotational Range: 220 to 360 degrees.

f.

Columns: 16 ft (4.877 m). Booms: 12 ft (3.658 m).

g.

Rails: Aluminum. Designed to reduce rolling surface dirt accumulation. Rail end caps absorb trolley impact.

h.

Trolleys: Equipped with double guide wheels and heavy duty bearings.

1)

Redundant rail safety plugs prevent trolley from being pulled through the rail.

2)

Wheels: High quality polymer. Long service life without deformations.

i.

Rail Kit: Filter regulator, shutoff valve, helical hose assembly, straight hose assembly, hose connections, steel cable line, eyebolt, air bracket assembly, and fixing clamp.

j.

Bridge Crane Kit: Helical hose assembly, straight hose assembly, hose connections, steel cable line, eyebolt, air bracket assembly, and fixing clamp.

PART 3

EXECUTION

3.1

EXAMINATION

A.

Do not begin installation until the substrates have been properly constructed and prepared.

B.

If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.

3.2

PREPARATION

A.

Clean surfaces thoroughly prior to installation.

B.

Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.

3.3

INSTALLATION

A.

Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction.

3.4

FIELD QUALITY CONTROL

A.

Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01.

** NOTE TO SPECIFIER ** Include if manufacturer provides field quality control with onsite personnel for instruction or supervision of product installation, application, erection, or construction. Delete if not required.

B.

Manufacturer's Services: Coordinate manufacturer's services in accordance with appropriate sections in Division 01.

3.5

CLEANING AND PROTECTION

A.

Clean products in accordance with the manufacturer's recommendations.

B.

Touch-up, repair, or replace damaged products before Substantial Completion.

END OF SECTION

END OF SECTION