** NOTE TO SPECIFIER ** Comunello Gate; gate hardware.
This section is based on the products of Comunello Gate, which is located at:
2E Easy St.
Bound Brook, NJ 08805
Tel: 908-757-2323
Fax: 908-757-3439
Email: request info (aisales@archirondesign.com)
Web: https://www.archirondesign.com/comunello | https://www.duragates.com
[ Click Here ] for additional information.
AIDI. Your Imagination, Forged Here.
With so many options available, the architectural metals marketplace can be confusing and overwhelming - even for experienced contractors. That's where Architectural Iron Designs Inc. (AIDI) comes in.
Founded in 1994, AIDI has established itself as a leading supplier of components for decorative and functional metal railings, balconies, gates, and fences in iron, steel, aluminum, and brass. We carry thousands of parts, as well as a range of paints, patinas, gate hardware and gate automation.
Ready to rail against mediocrity? Our team of experts can help make your vision for a beautiful balcony or stairway railing come to life. Want to throw the gates of creativity wide open? Our experienced salespeople can help you put together a spectacular security gate, with the convenience of the latest in gate automation and access control.
Perhaps most importantly, AIDI offers decades of experience that can prove invaluable when planning and purchasing materials for your next metalwork or gate project. Let us help you navigate our carefully curated, comprehensive selection of products to bring your imagination to life. Call today to get started!
GENERAL
SECTION INCLUDES
Cantilever style sliding gate hardware and accessories.
Telescoping gate systems.
RELATED SECTIONS
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
Section 05 50 00 - Metal Fabrications.
Section 32 31 00 - Fences and Gates.
REFERENCES
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
ASTM International (ASTM):
ASTM E84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
ASTM F2200 - Standard Specification for Automated Vehicular Gate Construction.
Underwriters Laboratories (UL):
UL 325 - Standard for Door, Drapery, Gate, Louver, and Window Operators and Systems.
SUBMITTALS
Submit under provisions of Section 01 30 00 - Administrative Requirements.
Product Data: Manufacturer's data sheets on each product to be used, including:
Preparation instructions and recommendations.
Storage and handling requirements and recommendations.
Installation methods.
Shop Drawings: For gates. Include plans, elevations, sections, details, and attachments to other work.
QUALITY ASSURANCE
Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products.
Installer Qualifications: Minimum 2 year experience installing similar products.
PRE-INSTALLATION MEETINGS
Convene minimum two weeks prior to starting work of this section.
DELIVERY, STORAGE, AND HANDLING
Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
Handling: Handle materials to avoid damage.
PROJECT CONDITIONS
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
SEQUENCING
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
PRODUCTS
Acceptable Manufacturer: Comunello Gate, which is located at:
2E Easy St.
Bound Brook, NJ 08805
Tel: 908-757-2323
Fax: 908-757-3439
Email: request info (aisales@archirondesign.com);Web: https://www.archirondesign.com/comunello | https://www.duragates.com
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
Substitutions: Not permitted.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
** NOTE TO SPECIFIER ** Delete This article if design assistance from the manufacturer is not necessary.
** NOTE TO SPECIFIER ** The gate hardware specified in this section can be used on a variety of gate materials including steel, aluminum, stainless steel, wood, chain link and vinyl. Considerations for selecting the hardware type are based on the gate or gate frame material and the environment of the installed gate. Delete gates and gate options not required.
Galvanized Steel Hardware: For gates that weld or bolt directly to steel track.
Chain Link.
Ornamental steel.
Wood gates on a welded steel frame.
Wood framed gates which bolt onto tabs welded to steel track.
Aluminum Hardware: For gates that weld or bolt directly to aluminum track.
Ornamental aluminum.
PVC gate on aluminum frame.
Wood gate on aluminum frame.
Stainless Steel Hardware: For Gates that weld or bolt directly to stainless steel track.
Stainless steel gates.
Unique and/or exotic metal gates or high corrosion industrial applications.
** NOTE TO SPECIFIER ** The manufacturer will need the following information to assist in the design effort.
Gate Application is Configured and Determined using the Following Data:
Opening Width of Gate; Post-to-Post Measurement: ____ inches (____ mm).
Weight of Gate Over the Opening: ____ lbs (____kg).
Available Space in Open Position: ____inches (____ mm).
Optimize for Minimum tail length.
Optimize for lowest hardware cost.
Is gate flat on top (Yes/No): ______.
Gate Locks:
Manually Operated Lock:
Key operated lock.
Mechanical code lock.
Automated Gate:
Magnetic lock.
No lock required.
Gate Automation Drive System:
Standard carriages.
Integrator carriages.
Based on gate dimensions, the Manufacturer can supply the following:
Hardware family type required.
Length of counterbalance.
Pad Dimensions and Carriage spacing / placement.
Bill of materials.
Installation instructions.
** NOTE TO SPECIFIER ** The hardware can be used on a variety of gate materials including steel, aluminum, stainless steel, wood, chain link and vinyl. We offer a full range of hardware for light gates weighing as little as 100 lbs (45.4 kg) to heavier ones weighing more than 4000 lbs (1814 kg). The hardware can accommodate an opening width of over 59 feet (15.24 m). The products are manufactured in Italy by Fratelli Comunello sPA, the leaders in their field for over 50 years. The hardware combined with a range of the high quality gate operators is truly a long lasting and complete solution for any sliding gate.
The Cantilever gate hardware offers a professional solution that satisfies your requirements for installing a cantilever gate, even with complicated applications or large dimensions. It is the perfect choice, with its complete line of accessories and a product configurator to calculate the correct dimensions for the gate. The bottom track covered carriages avoids many of the maintenance problems with traditional sliding gates. Moreover, the hardware can be used on any gate material. Steel / Aluminum / Stainless Steel / Wood / Chain Link / Vinyl.
Delete article if not required or delete models not required.
Product: Comunello Cantilever Gate System as manufactured by Fratelli Comunello sPA and distributed by DuraGates a division of Architectural Iron Designs.
Model CGS-450.9-20K: Heavy duty high security gate applications hardware.
** NOTE TO SPECIFIER ** Delete opening and weight range options not required.
Opening and Weight Range: 30 ft up to 20000 lbs (9.1 m up to 9072 kg).
Opening and Weight Range: 40 ft up to 18000 lbs (12.2 m up to 8165 kg).
Opening and Weight Range: 65 ft up to 17000 lbs (19.8 m up to 7711 kg).
Carriage: Extra-large monobloc body. 1-3/8 inches (35 mm) thick steel body.
Maximum Load: 44000 lbs (19958 kg).
Maximum Opening: 100 ft (30.480 m)
Tracks: CGS-495-20K. Raw steel track.
Dimensions: (WxHxT): 8 x 8 x 1/2 inches (199 x 199 x 13 mm).
Track Length: 9 ft 10 inches (3 m).
Accessories:
End Wheel for Track: CGS-497-20K.
Bottom End Cup: CGS-496-20K.
Guide Rollers: CGS-499. Capacity: 1100 lbs ( kg). Used in pairs.
Adjustment screws for vertical alignment.
Model CGS-350.5XL: Extra-large steel cantilever hardware.
** NOTE TO SPECIFIER ** Delete opening and weight range options not required.
Opening and Weight Range: 30 ft up to 7700 lbs (9.1 m up to 3493 kg).
Opening and Weight Range: 65 ft up to 4400 lbs (10.7 m up to 1996 kg).
Carriage: Extra-large monobloc body.
Tracks: CGS-345XL. Extra-large raw steel track.
Dimensions: (WxH): 7-1/4 x 6-1/2 inches (70 x 165 mm).
Track Length: 9 ft 10 inches (3 m).
Accessories:
End Wheel: CGS-347XL, UL325 compliance.
Bottom End Cup: CGS-346XL.
Gate Receiver: CG-30G, 4 to 6 inches (102 to 152 mm).
Adjustable Mounting Brackets for End Cup: CG-15G.
Adjustable Mounting Brackets for Receiver: CG-15G
Anchoring and Installation Accessories:
J-Bolt: CG-348-M20, Galvanized M20 x 15 inches (381 mm).
Foundation Plate: CG-05G.
Adjustable Guiding Plate with Covered Rollers to Avoid Pinch Points:
No. 256-300. For frames up to 4-1/2 inch (110 mm).
Use 2 each Top Guides for lateral gate stability.
Model CGS-350.8G: Grande Galvanized Steel Cantilever Hardware.
** NOTE TO SPECIFIER ** Delete opening and weight range options not required.
Opening and Weight Range: 16 ft up to 4000 lbs (4.9 up to 1814 kg).
Opening and Weight Range: 60 ft up to 1800 lbs (18.3 up to 816.5 kg).
Grande Carriage Monobloc Body: CGS-350.8G.
Tracks: CGS-345G. Grande Galvanized Track.
Dimensions (WxH): 5-1/2 x 5-1/2 inches (140 x 140 mm).
** NOTE TO SPECIFIER ** Delete track length options not required.
Track Length: 9 ft 10 inches (3 m).
Track Length: 19 ft 8 inches (6 m).
Accessories:
End Wheel: CGS-347G, UL325 compliance.
Bottom End Cup: CGS-346G.
Gate Receiver: CG-30G, gate receiver 4 to 6 inches (102 to 152 mm).
Adjustable Mounting Brackets for End Cup: CG-15G.
Adjustable Mounting Brackets for Receiver: CG-15G.
Anchoring and Installation Accessories:
J-Bolt: CG-348-M20, Galvanized M20 x 15 inches (381 mm).
Foundation Plate: CG-05G.
Adjustable Guiding Plate with covered Rollers to Avoid Pinch Points:
No. 256-300. For frames up to 4-1/2 inch (110 mm).
Use 2 each Top Guides for lateral gate stability.
Model CGS-350.8P: Large galvanized steel cantilever hardware.
** NOTE TO SPECIFIER ** Delete opening and weight range options not required.
Opening and Weight Range: 10 ft up to 1700 lbs (3 m up to 771 kg).
Opening and Weight Range: 26 ft up to 1000 lbs (7.9 m up to 454 kg).
Large Carriage Monobloc Body: CGS-350.8P.
Tracks: CGS-345P. Large Galvanized Track.
Dimensions (WxH): 4 x 3-1/2 inches (102 x 89 mm).
** NOTE TO SPECIFIER ** Delete track length options not required.
Track Length: 9 ft 10 inches (3 m).
Track Length: 19 ft 8 inches (6 m).
Accessories:
End Wheel: CGS-347P, UL325 compliance.
Bottom End Cup: CGS-346P.
Gate Receiver: CG-30P, gate receiver 3-3/8 to 4-1/2 inches (86 to 114 mm).
Adjustable Mounting Brackets for End Cup: CG-15P.
Adjustable Mounting Brackets for Receiver: CG-15P.
Anchoring and Installation Accessories:
J-Bolt: CG-348-M16, Galvanized M16 x 15 inches (381 mm).
Foundation Plate: CG-05P.
Adjustable Guiding Plate with covered Rollers to Avoid Pinch Points:
No. 256-220. For up to 3 inch (80 mm) frames.
In high wind applications, use 2 each Top Guides for lateral gate stability.
Model CGS-250.8P: Large galvanized steel cantilever hardware.
** NOTE TO SPECIFIER ** Delete opening and weight range options not required.
Opening and Weight Range: 8 ft up to 1300 lbs (2.4 m up to 590 kg).
Opening and Weight Range: 19 ft up to 800 lbs (3 m up to 363 kg).
Large Carriage Multiplate Body: CGS-250.8P.
Tracks: CGS-245P: Large Galvanized Track.
Dimensions (WxH): 4 x 3-1/2 inches (102 x 89 mm).
** NOTE TO SPECIFIER ** Delete track length options not required.
Track Length: 9 ft 10 inches (3 m).
Track Length: 19 ft 8 inches (6 m).
Accessories:
End Wheel: CGS-347P, UL325 compliance.
Bottom End Cup: CGS-346P.
Gate Receiver: CG-30 P, gate receiver 3-3/8 to 4-1/2 inches (86 to 114 mm).
Adjustable Mounting Brackets for End Cup: CG-15P.
Adjustable Mounting Brackets for Receiver: CG-15P.
Anchoring and Installation Accessories:
J-Bolt: CG-348-M16, Galvanized M16 x 15 inches (381 mm).
Foundation Plate: CG-05P.
Adjustable Guiding Plate with covered Rollers to Avoid Pinch Points:
No. 256-220. For up to 3 inch (80 mm) frames.
Model CGS-250.8M: Small galvanized steel cantilever hardware.
** NOTE TO SPECIFIER ** Delete opening and weight range options not required.
Opening and Weight Range: 8 ft up to 900 lbs (2.4 m up to 408 kg).
Opening and Weight Range: 14 ft up to 500 lbs (3 m up to 227 kg).
Small Carriage Multiplate Body: CGS-250.8M.
Tracks: CGS-245M. Small Galvanized Track.
Dimensions (WxH): 2-3/4 x 2-3/4 inches (70 x 70 mm).
** NOTE TO SPECIFIER ** Delete track length options not required.
Track Length: 9 ft 10 inches (3 m).
Track Length: 19 ft 8 inches (6 m).
Accessories:
End Wheel: CGS-347M, UL325 compliance.
Bottom End Cup: CGS-346M.
Gate Receiver: CG-30M, gate receiver 2 to 3 inches (51 to 76 mm).
Adjustable Mounting Brackets for End Cup: CG-15M.
Adjustable Mounting Brackets for Receiver: CG-15M.
Anchoring and Installation Accessories:
J-Bolt: CG-348-M16, Galvanized M16 x 15 inches (381 mm).
Foundation Plate: CG-05P.
Adjustable Guiding Plate with covered Rollers to Avoid Pinch Points:
No. 255-220-C. For up to 2-3/8 inch (60 mm) frames.
Model CGS-KIT150: Small galvanized steel cantilever hardware.
** NOTE TO SPECIFIER ** Delete opening and weight range options not required.
Opening and Weight Range: 8 ft up to 660 lbs (2.4 m up to 272 kg).
Opening and Weight Range: 13 ft up to 330 lbs (4 m up to 150 kg).
Mini Carriage Multiplate Body: CGS-150.5M.
Tracks: CGS-245M. Small Galvanized Track.
Dimensions (WxH): 2-3/4 x 2-3/4 inches (70 x 70 mm).
** NOTE TO SPECIFIER ** Delete track length options not required.
Track Length: 19 ft 8 inches (6 m).
Track Length: 9 ft 10 inches (3 m).
Track Length: 6 ft 6 inches (2 m).
End Wheel: CGS-347M, UL325 compliance.
Bottom End Cup: CGS-346M.
Adjustable Guiding Plate with Rollers Covers to Avoid Pinch Points:
No. 255-220-C. For up to 2-3/8 inch (60 mm) frames.
** NOTE TO SPECIFIER ** Delete article if not required or delete models not required.
Product: Comunello Cantilever Gate System as manufactured by Fratelli Comunello sPA and distributed by DuraGates a division of Architectural Iron Designs.
Model CGA-350.5P: Large Aluminum cantilever hardware.
** NOTE TO SPECIFIER ** Delete opening and weight range options not required.
Opening and Weight Range: 20 ft up to 700 lbs (6 m up to 317.5 kg).
Opening and Weight Range: 30 ft up to 400 lbs (9 m up to 181.4 kg).
Large Carriage Monobloc Body and Nylon Wheels: CGA-350.5P.
Tracks: CGA-345P. Large Aluminum Track.
Dimensions (WxH): 4-3/16 x 4-1/32 inches (106 x 102 mm).
** NOTE TO SPECIFIER ** Delete track length options not required.
Track Length: 9 ft 10 inches (3 m).
Track Length: 19 ft 8 inches (6 m).
Accessories:
End Wheel: CGA-347P, UL325 compliance.
Bottom End Cup: CGS-346P.
Gate Receiver: CG-30P, gate receiver 3-3/8 to 4-1/2 inches (86 to 114 mm).
Adjustable Mounting Brackets for End Cup: CG-15P.
Adjustable Mounting Brackets for Receiver: CG-15P.
Anchoring and Installation Accessories:
J-Bolt: CG-348-M16, Galvanized M16 x 15 inches (381 mm).
Foundation Plate: CG-05P.
Adjustable Guiding Plate with covered Rollers to Avoid Pinch Points:
No. 256-220. For up to 3 inch (80 mm) frames.
In high wind applications, use 2 each Top Guides for lateral gate stability.
Model CGA-350.5M: Small Aluminum cantilever hardware.
** NOTE TO SPECIFIER ** Delete opening and weight range options not required.
Opening and Weight Range: 10 ft up to 550 lbs (3 m up to 249 kg).
Opening and Weight Range: 16 ft up to 300 lbs (4.9 m up to 136 kg).
Small Carriage Monobloc Body and Nylon Wheels: CGA-350.5M.
Tracks: CGA-345M. Large Aluminum Track.
Dimensions (WxH): 3-1/4 x 3-1/8 inches (82.5 x 79 mm).
** NOTE TO SPECIFIER ** Delete track length options not required.
Track Length: 9 ft 10 inches (3 m).
Track Length: 19 ft 8 inches (6 m).
Accessories:
End Wheel: CGA-347M, UL325 compliance.
Bottom End Cup: CGA-346M.
Gate Receiver: CG-30M, gate receiver 2 to 3 inches (51 to 76 mm).
Adjustable Mounting Brackets for End Cup: CG-15M.
Adjustable Mounting Brackets for Receiver: CG-15M.
Anchoring and Installation Accessories:
J-Bolt: CG-348-M16, Galvanized M16 x 15 inches (381 mm).
Foundation Plate: CG-05P.
Adjustable Guiding Plate with covered Rollers to Avoid Pinch Points:
No. 255-220-C. For frames up to 2-3/8 inch (60 mm).
Model CGA-KIT150: Mini Aluminum Cantilever Hardware.
** NOTE TO SPECIFIER ** Delete opening and weight range options not required.
Opening and Weight Range: 8 ft up to 440 lbs (2.4 m up to 200 kg).
Opening and Weight Range: 13 ft up to 220 lbs (4 m up to 90 kg).
Mini Carriage Multiplate Body: CGA-150.5M.
Tracks: CGA-345M. Small Galvanized Track.
Dimensions (WxH): 3-1/4 x 3-1/8 inches (83 x 79 mm).
** NOTE TO SPECIFIER ** Delete track length options not required.
Track Length: 19 ft 8 inches (6 m).
Track Length: 9 ft 10 inches (3 m).
Track Length: 6 ft 6 inches (2 m).
End Wheel: CGA-347M, UL325 compliance.
Bottom End Cup: CGA-346M.
Adjustable Guiding Plate with Rollers Covers to Avoid Pinch Points:
No. 255-220-C. For up to 2-3/8 inch (60 mm) frames.
** NOTE TO SPECIFIER ** Delete article if not required.
Product: Comunello Cantilever Gate System as manufactured by Fratelli Comunello sPA and distributed by DuraGates a division of Architectural Iron Designs.
Model CGI-350.5P: Large Stainless Steel cantilever hardware.
** NOTE TO SPECIFIER ** Delete opening and weight range options not required.
Opening and Weight Range: 13 ft up to 700 lbs (4 m up to 317.5 kg).
Opening and Weight Range: 26 ft up to 400 lbs (7.9 m up to 181.4 kg).
Large Carriage Monobloc Body and Nylon Wheels: CGI-350.5P.
Tracks: CGI-345P. Large Stainless Steel Track.
Dimensions (WxH): 4 x 3-1/2 inches (102 x 89 mm).
** NOTE TO SPECIFIER ** Delete track length options not required.
Track Length: 9 ft 10 inches (3 m).
Track Length: 19 ft 8 inches (6 m).
Accessories:
End Wheel: CGI-347P, UL325 compliance.
Bottom End Cup: CGI-346P.
Gate Receiver: CG-30P, gate receiver 3-3/8 to 4-1/2 inches (86 to 114 mm).
Adjustable Mounting Brackets for End Cup: CG-15P.
Adjustable Mounting Brackets for Receiver: CG-15P.
Anchoring and Installation Accessories:
J-Bolt: CGI-348-M16, Stainless Steel M16 x 15 inches (381 mm).
Foundation Plate: CGI-05P.
Adjustable Guiding Plate with covered Rollers to Avoid Pinch Points:
No. CGI-251. For frames up to 2-1/2 to 4 inch (100 mm).
** NOTE TO SPECIFIER ** Delete article if not required or delete models not required.
Product: Integrator Cantilever Gate System as manufactured by Fratelli Comunello sPA and distributed by DuraGates a division of Architectural Iron Designs.
Model CGS-500.8G: Grande Galvanized Steel Internal Drive Sliding Gate.
** NOTE TO SPECIFIER ** Delete drive system options not required.
Drive System: Hidden drive.
Drive System: Integrated drive.
Drive System: Automation ready drive.
** NOTE TO SPECIFIER ** Delete opening and weight range options not required.
Opening and Weight Range: 16 ft (4.877 m): Up to 2700 lbs (1224.7 kg).
Opening and Weight Range: 52 ft. (15.850 m): Up to 2350 lbs (1066 kg).
Integrator Carriages: CGS-500.8G. Primary/Secondary 8-Wheel Carriage Set.
Driven Primary Carriage. Secondary Carriage.
Track: CGS-345G. Large, galvanized steel.
Dimensions (WxH): 5-1/2 x 5-1/2 inches (140 x 140 mm).
** NOTE TO SPECIFIER ** Delete track length options not required.
Track Length: 9 ft 10 inches (3 m).
Track Length: 19 ft 8 inches (6 m).
Rack: CG-50G. 4 ft 11 inches (1.5 m) with adjustable mounting screws.
Template: CG-55G. Gear rack centering device. Set of 2 pieces. Installation tool to center and align gear rack in track.
Adapter: CG-58G. Drive Shaft Coupling. To match gate operator output.
Typical Accessories:
End Wheel: CGS-347G, UL325 compliance.
Bottom End Cup: CGS-346G.
Gate Receiver: CG-30G, gate receiver 4 to 6 inches (102 to 152 mm).
Adjustable Mounting Brackets for End Cup: CG-15G.
Adjustable Mounting Brackets for Receiver: CG-15G.
Anchoring and Installation Accessories:
J-Bolt: CG-348-M20, Galvanized M20 x 15 inches (381 mm).
Foundation Plate: CG-05G.
Adjustable Guiding Plate with covered Rollers to Avoid Pinch Points:
No. 256-300. For frames up to 4-1/2 inch (110 mm).
Use 2 each Top Guides for lateral gate stability.
Model CGS-500.8P: Large Galvanized Steel Internal Drive Sliding Gate.
** NOTE TO SPECIFIER ** Delete opening and weight range options not required.
Opening and Weight Range: 12 ft (3.658 m): Up to 1400 lbs (635 kg).
Opening and Weight Range: 35 ft (10.668 m): Up to 1300 lbs (590 kg).
Integrator Carriages: CGS-500.8P. Primary/Secondary 8-Wheel Carriage Set.
Driven Primary Carriage. Secondary Carriage.
Track: CGS-345P. Large, galvanized steel.
Dimensions (WxH): 4 x 3-1/2 inches (102 x 89 mm).
** NOTE TO SPECIFIER ** Delete length options not required.
Track Length: 9 ft 10 inches (3 m).
Track Length: 19 ft 8 inches (6 m).
Rack: CG-50P. 4 ft 11 inches (1.5 m) with adjustable mounting screws.
Template: CG-55P. Gear rack centering device. Set of 2 pieces. Installation tool to center and align gear rack in track.
Adapter: CG-58. Drive Shaft Coupling. To match gate operator output.
Typical Accessories:
End Wheel: CGS-347P, UL325 compliance.
Bottom End Cup: CGS-346P.
Gate Receiver: CG-30P, gate receiver 3-3/8 to 4-1/2 inches (86 to 114 mm).
Adjustable Mounting Brackets for End Cup: CG-15P.
Adjustable Mounting Brackets for Receiver: CG-15P.
Anchoring and Installation Accessories:
J-Bolt: CG-348-M16, Galvanized M16 x 15 inches (381 mm).
Foundation Plate: CG-05P.
Adjustable Guiding Plate with covered Rollers to Avoid Pinch Points:
No. 256-220. For frames up to 3 inch (80 mm).
In high wind applications, use 2 each Top Guides for lateral gate stability.
Model CGS-500.8M: Small Galvanized Steel Internal Drive Sliding Gate.
** NOTE TO SPECIFIER ** Delete opening and weight range options not required.
Opening and Weight Range: 10 ft (3.048 m): Up to 840 lbs (381 kg).
Opening and Weight Range: 24 ft (7.315 m): Up to 830 lbs (376.5 kg).
Integrator Carriages: CGS-500.8M. Primary/Secondary 8-Wheel Carriage Set.
Driven Primary Carriage. Secondary Carriage.
Track: CGS-345M. Small, galvanized steel.
Dimensions (WxH): 2-3/4 x 2-3/4 inches (70 x 70 mm).
** NOTE TO SPECIFIER ** Delete length options not required.
Track Length: 9 ft 10 inches (3 m).
Track Length: 19 ft 8 inches (6 m).
Rack: CG-50M. 4 ft 11 inches (1.5 m) with Mounting screws.
Template: CG-55M. Gear rack centering device. Set of 2 pieces. Installation tool to center and align gear rack in track.
Adapter: CG-58. Drive Shaft Coupling. To match gate operator output.
Typical Accessories:
End Wheel: CGS-347M, UL325 compliance.
Bottom End Cup: CGS-346M.
Gate Receiver: CG-30M, gate receiver 2 to 3 inches (51 to 76 mm).
Adjustable Mounting Brackets for End Cup: CG-15M.
Adjustable Mounting Brackets for Receiver: CG-15M.
Anchoring and Installation Accessories:
J-Bolt: CG-348-M16, Galvanized M16 x 15 inches (381 mm).
Foundation Plate: CG-05P.
Adjustable Guiding Plate with Covered Rollers to Avoid Pinch Points:
No. 255-220-C. For frames up to 2-3/8 inch (60 mm).
** NOTE TO SPECIFIER ** The items in the following article can be used with the Comunello or the Integrator cantilever sliding gate hardware series. Delete article if not required.
Top Guide Options: As applicable to project:
** NOTE TO SPECIFIER ** Delete guides not required.
Adjustable Guiding Plate with Rollers Covers to Avoid Pinch Points:
No. 255-220-C. For up to 2-3/8 inch (60 mm) frames.
No. 256-220. For up to 3 inch (76 mm) frames.
No. 256-300. For up to 4-1/2 inches (114 mm) frames.
No. CGI-251. Stainless steel for 2-1/2 to 4 inch (64 mm to 102 mm) frames.
Side Mount Guide Options: For gates with arched tops or protruding pickets.
** NOTE TO SPECIFIER ** Delete guides not required.
Galvanized and Aluminum Guide Rail:
No. CG-254. Galvanized 1-1/2 inch (38 mm) I.D. U-Channel.
Length: 9 ft 10 inches (3 m).
No. RG-387. Galvanized 1-1/4 inch (32 mm) I.D. U-Channel.
Length: 9 ft 10 inches (3 m).
Length: 19 ft 8 inches (6 m).
No. CG-237. Aluminum 1-1/4 inch (32 mm) I.D. U-Channel.
Length: 20 ft (6096 mm).
Single Roller Bracket:
** NOTE TO SPECIFIER ** Bracket 252-30 is to be used with galvanized or aluminum guide rails CG-254, CG-237, or RG-387. Delete if not required.
No. CG-252-30.
Diameter: 1-1/4 inch (32 mm).
** NOTE TO SPECIFIER ** Bracket 252-30 is to be used with galvanized guide rails CG-254. Delete if not required.
No. CG-252.
Diameter: 1-1/2 inch (38 mm).
** NOTE TO SPECIFIER ** Bracket 258-30 is to be used with galvanized or aluminum guide rails CG-254, CG-237, or RG-387. Delete if not required.
Double Rollers Bracket: No. 258-30.
Diameter: 1-1/4 inch (32 mm).
** NOTE TO SPECIFIER ** Delete if not required.
Side Rollers: No. 253-40. Use two per gate minimum.
Attached to guide / fall-over protection posts.
Length: 10 inches (254 mm).
Diameter: 1-1/4 inch (32 mm).
Clearance: 2 inches (51 mm).
** NOTE TO SPECIFIER ** Delete replacement roller option not required.
Nylon Replacement Roller: No. 230-30.
Diameter: 1-1/4 inch (32 mm).
Nylon Replacement Roller: No. 230-40.
Diameter: 1-1/2 inch (38 mm).
** NOTE TO SPECIFIER ** Delete tension bar option if not required.
Tension Bar: No. CGI-40-2IN. For long term adjustment of gate sag.
Material: Stainless Steel.
Machined from stainless steel and fits 2 inch (51 mm) square tubing and 2-3/8 inch (60 mm) round pipe.
Turnbuckle action.
Gate Locks:
** NOTE TO SPECIFIER ** Delete lock options if not required.
Manually Operated Lock:
Key operated lock.
Mechanical code lock.
Automated Gate:
Magnetic lock.
Electromechanical lock
No lock required.
Gate Automation Drive System:
** NOTE TO SPECIFIER ** Delete drive system if not required.
Standard carriages.
Integrator carriages.
** NOTE TO SPECIFIER ** The simplicity of the Ranger system ensures that it is easy to install, performs reliably, and requires little maintenance. Delete article if not required.
Basis of Design: Ranger Telescoping Gates is manufactured by Comunello. The Ranger telescoping system uses a ground mounted rack track to drive a second leaf from the first. This track transmits movement using a system of hidden pinions that connect to the side gear rack, driving the next leaf. Cableless design. Periodic cable stretching adjustments are not required. The rack track is brushed clean on every opening by the two cleaning brushes installed on the front and back of each gate leaf.
Two-Leaf System: Model RG2-120-50.
Opening Length: Up to 26 ft (7.925 m).
Three-Leaf System: Model RG3-120-50.
Opening Length: Up to 40 ft (12.192 m).
Leaf Panels:
Leaf Panel Length: ___ ft ___ inches. (___ m).
Maximum Gate Leaf: 14 ft 3 inches (4.343 m).
Leaf Panel Weight: ____ lbs (____ kg).
Maximum Leaf Weight for 2 Leaf System: 880 lbs (399 kg).
Maximum Leaf Weight for 3 Leaf System: 440 lbs (199.6 kg).
Leaf Panel Overlap: 14 inches (356 mm).
Leaf Panel Overlap: ___ inches (___ mm).
Leaf Panel Material: Steel residential frame picket gate.
Leaf Panel Material: Steel Commercial heavy duty picket gate.
Leaf Panel Material: Aluminum frame picket gate.
Leaf Panel Material: Wood privacy gate with steel frame.
Leaf Panel Material: Wood privacy gate with aluminum frame.
Leaf Panel Material: PVC/Vinyl privacy gate with aluminum frame.
Leaf Panel Material: Residential grade chain link gate on steel frame.
Leaf Panel Material: Commercial grade chain link gate on steel frame.
Leaf Panel Material: Other material with steel frame.
Material: ________
Leaf Panel Material: Other material with aluminum frame.
Material: ________
Leaf Panel Weight: ___ lbs (___ kg).
Ranger Kit:
Drive Wheel: Quantity of One.
Free Wheel: Quantity of One.
Wheels with Half-Round Groove: Quantity of Two.
Galvanized Rack Track: No. RG-30P.
Section Lengths: 6 ft 6 inches.
Cleaning Brush: No. RG-15. Helps keep the Rack Track (RG-30P) clean as the gate opens and closes.
Galvanized Half Round Track: No. 289G.
Track Length: 19.68 ft (6 m).
Track Length: 9.84 ft (3 m).
Connection Pin: No. 291. Use to connect sections of 289G track.
Galvanized Gear Rack: No. 262.
Rack Section Length: 39 inches. Placed on the first leaf on the inner side to help drive the second leaf.
Gear Rack Connection, Screwed: No. 266. A quantity of three are required for each 39 inch section of Gear Rack.
Gear Rack Connection, Welded: No. 264. A quantity of three are required for each 39 inch section of Gear Rack.
Template Guide Kit for Rack Track Installation: No. RG-10.
Alignment Guide Tools: Ensure rapid and precise installation of Half Round Tracks, No. 289 which are installed first and is used as reference for proper parallel placement and alignment of the rack tracks.
The tools are used to maintain the correct spacing between the tracks, according to the gate frame width value selected on the tools.
The guides ensure the rack teeth are aligned and in sync when connecting additional rack track sections together.
Template Kit for Wheel Installation: RG-20. Use templates to mark the bottom frame for wheel installation.
Accessories:
Upper Guide for 1st Leaf: No. 255-220-C.
For Frame Thickness: 1-1/4 to 2-3/8 inch (32 to 60 mm).
Upper Guide for 1st Leaf: No. 256-220.
For Frame Thickness: 2-3/8 inches (60 mm).
Galvanized U-Channel for 2nd and 3rd Leaves: No. RG-387.
I.D: 1-1/4 inch (32 mm).
Length: 19.68 ft (6 m).
Length: 9.84 ft (3 m).
Aluminum U-Channel for 2nd and 3rd Leaves: No. CG-237.
I.D: 1-1/4 inch (32 mm).
Length: 10 ft (3.048 m).
Length: 20 ft (6.096 m),
2-Wheel Upper Guide for use in U-Channel: No. RG-252.
4-Wheel Upper Guide for use in U-Channel: No. RG-254. Adds stability with changing wind speeds.
Galvanized Receiver Bracket: No. CG-15M. Adjustable mounting bracket to hold a gate receiver.
Galvanized Gate Receiver with 2-Nylon Rollers: No. CG-30M.
For 2 and 3 inch (51 to 76 mm) frames.
Galvanized Top Cup Gate Receiver with Shock Absorber: No. 199-50. 2 inch (51 mm) inside diameter.
Galvanized Top Cup Gate Receiver with Shock Absorber: No. 199-60. 2-3/8 inch (60 mm) inside diameter.
Runaway Gate Stop: No. 202. To be screwed in place. Will keep the gate from moving forward off of the track.
Damped Runaway Gate Stop: No. 202F-A. To be screwed in place. Will keep the gate from moving forward off of the track.
Drive Shaft Coupling: No. CG-58. Use when connecting a gate operator to the principal drive wheel.
Ranger Speed Reduction System: No. RG-40. Cuts first panel speed by 50 percent, to reduce the speed of 2 or 3 leaf Ranger telescoping gates.
Gear Box: Pad mounted and connects to the rack on the first leaf.
Motor: Coupled directly to the speed reduction system drive shaft using the No. CG-58 adapter.
Telescoping systems move twice or three times the speed of single gates, so reducing the speed of the leading edge is critical for safety.
Electromechanical Limit Switch: No. RG-45.
Replaces the standard gate operator limit switches with the RG-40 is installed.
Specs: NC, Normally Closed contact. Enclosure: IP 67 Rated.
Power: 12/24 VDC.
EXECUTION
EXAMINATION
Do not begin installation until substrates have been properly prepared.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
PREPARATION
Clean surfaces thoroughly prior to installation.
Prepare substrates using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. Do not proceed with installation until substrates have been properly prepared. Commencement of installation constitutes acceptance of conditions.
INSTALLATION
Install in accordance with manufacturer's instructions.
Install products in strict compliance with manufacturer's recommendations.
Adjust gates to operate smoothly, easily, and quietly, free of binding, warp, or excessive distortion.
Adjust hardware and moving parts as recommended by manufacturer
PROTECTION
Protect installed products until completion of project.
Touch-up, repair or replace damaged products before Substantial Completion.