Fiberon, LLC > CSI Specifications > Composite Decking - Polyethylene (pe) Specification
Download in other formats
Docx | Docx-Canadian | Doc | WP | Rtf | Text
Fiberon,  LLC - COMPOSITE DECKING - POLYETHYLENE (PE)

SECTION 06 73 00

COMPOSITE DECKING - POLYETHYLENE (PE)

** NOTE TO SPECIFIER ** Fiberon, LLC; Founded in New London, North Carolina in 1997, Fiberon built its business selling high-quality, eco-friendly composite decking, railing and fencing. Today we have grown and added Wildwood Composite Cladding to our product offerings.
This section is based on the products of Fiberon, LLC, which is located at:
1 Horizon Way
Deerfield, IL 60015
Toll Free Tel: 800-843-7628
Email: request info (info@fiberoncladding.com)
Web: https://www.fiberoncladding.com
[ Click Here ] for additional information.Click Here.
The Beauty of Wood meets Advanced Composite Technology.
- Long-lasting, maintenance-free, sustainable alternative to traditional wood cladding.
- Backed by a 50-year warranty covering stain, fade and performance.
- Priced competitively to wood and costs less than most rainforest wood cladding or engineered cladding products.
- Durable composite core ensures exceptional resistance to rotting, cracking, insects and decay.
- Available in a variety of board lengths and widths for more design solutions.

PART 1

GENERAL

1.1

SECTION INCLUDES

A.

Polyethylene (PE) Composite Decking.

B.

Deck Fastening System.

C.

Accessories.

1.2

RELATED SECTIONS

A.

Section 03 30 00 - Cast-in-Place Concrete.

B.

Section 04 20 00 - Unit Masonry.

C.

Section 05 40 00 - Cold-Formed Metal Framing.

D.

Section 06 10 00 - Rough Carpentry.

E.

Section 06 20 13 - Exterior Finish Carpentry.

F.

Section 07 62 00 - Sheet Metal Flashing and Trim.

G.

Section 09 96 00 - High Performance Coatings.

1.3

REFERENCES

A.

ASTM International (ASTM):

1.

ASTM D1037 - Standard Test Methods for Evaluating Properties of Wood-Base Fiber and Particle Panel Materials; 2012 (Reapproved 2020).

2.

ASTM D1413 - Standard Test Method for Wood Preservatives by Laboratory Soil-Block Cultures; 2007.

3.

ASTM D3345 - Standard Test Method for Laboratory Evaluation of Wood for Resistance to Subterranean Termites; 2022.

4.

ASTM D6109 - Standard Test Methods for Flexural Properties of Unreinforced and Reinforced Plastic Lumber and Related Products; 2024.

5.

ASTM D6341 - Standard Test Method for Determination of the Linear Coefficient of Thermal Expansion of Plastic Lumber and Plastic Lumber Shapes Between -30 and 140 degrees F (-34.4 and 60 degrees C); 2021.

6.

ASTM D7032 - Standard Specification for Establishing Performance Ratings for Wood-Plastic Composite and Plastic Lumber Deck Boards, Stair Treads, Guards, and Handrails; 2021.

7.

ASTM E84 - Standard Test Method for Surface Burning Characteristics of Building Materials; 2020.

8.

ASTM E330/E330M - Standard Test Method for Structural Performance of Exterior Windows, Doors, Skylights and Curtain Walls by Uniform Static Air Pressure Difference; 2014 (Reapproved 2021).

9.

ASTM F1679 - Standard Test Method for Using a Variable Incidence Tribometer (VIT); 2004.

B.

EN European Standards (EN):

1.

EN 438-2 - High-pressure decorative laminates (HPL) - Sheets based on thermosetting resins (usually called laminates) - Part 2: Determination of properties; 2016.

2.

EN 13329 - Laminate floor coverings - Elements with a surface layer based on aminoplastic thermosetting resins - Specifications, requirements and test methods; 2021.

C.

ICC Evaluation Service (ICC-ES):

1.

ICC-ES AC174 - Acceptance Criteria for Deck Board Span Ratings and Guardrail Systems (Guard and Handrails); 2012, with Editorial Revision (2021).

1.4

SUBMITTALS

A.

Submit under provisions of Section 01 30 00.

B.

Product Data:

1.

Manufacturer's data sheets on each product to be used.

2.

Preparation instructions and recommendations.

3.

Delivery, storage, and handling requirements and recommendations.

4.

Typical installation methods.

5.

Maintenance requirements.

C.

Verification Samples: Submit two 12 x 12 inch (304.80 x 304.80 mm) samples of each type, size, texture, and color.

D.

Shop Drawings to Include:

1.

Dimensioned Drawings.

2.

Elevations.

3.

Load Capacities.

4.

Construction Details.

5.

Location of Members.

6.

Substrate Construction.

7.

Size and Profiles.

8.

Structural Design Data.

9.

Framed Openings.

10.

Decking Texture.

11.

Attachments.

12.

Connections.

13.

Accessories.

14.

Finish.

E.

Delegated Design:

1.

Provide signed and sealed drawings in compliance with the requirements of the Authorities Having Jurisdiction.

F.

Test reports in accordance with ICC-ES-AC174.

G.

Designer's Qualification Statement.

H.

Installers Qualification Statement.

1.5

QUALITY ASSURANCE

A.

Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum of five years documented experience.

B.

Designer Qualifications: Professional Structural Engineer experienced in work of this type and licensed in the location of the Project.

C.

Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.

D.

Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.

** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.

E.

Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.

1.

The intent of a mock-up is to demonstrate quality of workmanship and visual appearance.

2.

If the mock-up is not acceptable, rebuild the mock-up until satisfactory results are achieved.

3.

Retain mock-up during construction as a standard for comparison with completed work.

4.

Do not alter or remove mock-up until work is completed or removal is authorized.

1.6

PRE-INSTALLATION CONFERENCE

A.

Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees to include Architect, Contractor and trades involved. Agenda to include schedule, responsibilities, critical path items, and approvals.

1.7

DELIVERY, STORAGE, AND HANDLING

A.

Store and handle in strict compliance with manufacturer's written instructions and recommendations.

B.

Protect from damage due to weather, excessive temperature, and construction operations.

C.

Store material on flat surface, supported every 24 inches (609.60 mm) and out of direct sunlight or covered.

1.8

PROJECT CONDITIONS

A.

Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.

** NOTE TO SPECIFIER ** See Fiberon Warranty Information at www.fiberondecking.com/pages/warranty.

1.9

WARRANTY

A.

Manufacturer's standard limited warranty unless indicated otherwise.

1.

10-year Stain, Fade, and Performance Limited Commercial Warranty.

2.

10-year Performance Limited Commercial Warranty.

3.

50-year Stain, Fade, and Performance Residential Warranty.

4.

50-year Performance Limited Residential Warranty.

PART 2

PRODUCTS

2.1

MANUFACTURERS

A.

Acceptable Manufacturer: Fiberon, LLC, which is located at:
1 Horizon Way
Deerfield, IL 60015
Toll Free Tel: 800-843-7628
Email: request info (info@fiberoncladding.com);Web: https://www.fiberoncladding.com

** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.

B.

Substitutions: Not permitted.

C.

Requests for substitutions will be considered in accordance with the provisions of Section 01 60 00.

2.2

PERFORMANCE CRITERIA

A.

Structural Design Criteria: See Structural Drawings.

B.

Structural Loads:

1.

See Drawings.

2.

Comply with requirements of Authorities Having Jurisdiction.

C.

Allowable Deflection:

1.

1/120, maximum.

2.

1/240, maximum.

3.

1/360, maximum.

4.

1/600, maximum.

5.

1/720, maximum.

6.

_____, maximum.

D.

Flame Spread: FSI 130, Class C, ASTM E84.

E.

Smoke Developed Index: SDI 300, ASTM E84.

2.3

PE COMPOSITE DECKING

A.

Basis of Design: Fiberon Novus System as manufactured and supplied by Fiberon.

1.

Square Edge Board:

a.

For use as perimeter boards on stair treads.

b.

Dimension: Flat bottom, 0.93 x 5.4 inch (23.62 x 137.16 mm).

c.

Length:

1)

12-foot.

2)

16-foot.

3)

20-foot.

d.

Color:

1)

Golden Cedar.

2)

Natural Ipe.

3)

Weathered Ipe.

e.

Wear Version:

1)

Residential Foot Traffic: Standard Version.

2)

Commercial Wear and Foot Traffic: Architectural Version.

2.

Grooved Edge Board:

a.

For use within the perimeter.

b.

Dimension: Flat bottom, 0.93 x 5.4 inch (23.62 x 137.16 mm).

c.

Length:

1)

12-foot.

2)

16-foot.

3)

20-foot.

d.

Color:

1)

Golden Cedar.

2)

Natural Ipe.

3)

Weathered Ipe.

e.

Wear Version:

1)

Residential Foot Traffic: Standard Version.

2)

Commercial Wear and Foot Traffic: Architectural Version.

3.

Riser:

a.

Dimension: 0.75 x 7.25 inch (19.05 x 184.15 mm) x 12 feet (3.6 m).

b.

Color: To match decking.

4.

Fascia:

a.

Dimension: 0.75 x 11.25 inch (19.05 x 285.75 mm) x 12 feet (3.6 m).

b.

Color: To match decking.

c.

Length:

1)

12 foot (3.6 m).

2)

16 foot (4.9 m).

3)

20 foot (6.1 m).

B.

Square Edge Board Accessories and Fasteners:

1.

Face Fastening: Fiberon PRO PLUG System hidden fasteners constructed from composite deck fascia material, color matched to decking.

2.

Screws: Fiberon Cap-Tor xd Screws, color matched and installed flush to the deck boards.

C.

Grooved Edge Boards Accessories and Fasteners:

1.

Starter Clips: First and last grooved-edge board.

2.

EDGE-Hidden Deck Clips: To hold wood joists in 90 Degree patterns.

3.

EDGEX: Wood Joists.

4.

EDGEXMETAL: Metal Joists.

5.

Fiberon Phantom Universal Clips: Wood Joist pattern, two-pass installation.

PART 3

EXECUTION

3.1

EXAMINATION

A.

Do not begin installation until the substrates have been constructed and prepared in accordance with manufacturer's written requirements.

B.

If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.

3.2

PREPARATION

A.

Clean surfaces thoroughly prior to installation.

B.

Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.

C.

If static electricity is present, comply with manufacturer's written requirements to remove static charge.

D.

Verify conditions of work previously installed under other sections is acceptable for installation of decking in accordance with manufacturer's written instructions and approved submittals and shop drawings.

1.

Notify Architect of unacceptable conditions.

2.

Do not proceed with preparation and installation until unacceptable conditions are corrected.

E.

Verify support framing is acceptable and within tolerances to receive decking.

F.

Verify joists are installed in accordance with manufacturer's written instructions.

G.

Protect adjacent construction not receiving decking.

H.

Inspect decking prior to installation.

3.3

INSTALLATION

A.

Install decking and fasteners in accordance with manufacturer's written instructions, approved submittals, and in proper relationship with adjacent construction.

B.

Ensure adequate and unobstructed air flow under 50 percent of deck perimeter to allow for cross-ventilation to promote dryness and negate heat buildup beneath deck.

C.

Comply with manufacturer's joist location, fastening, and spacing requirements.

3.4

FIELD QUALITY CONTROL

A.

Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01.

** NOTE TO SPECIFIER ** Include if manufacturer provides field quality control with onsite personnel for instruction or supervision of product installation, application, erection, or construction. Delete if not required.

B.

Manufacturer's Services: Coordinate manufacturer's services in accordance with appropriate sections in Division 01.

3.5

CLEANING AND PROTECTION

A.

Clean, touch-up and repair products in accordance with the manufacturer's recommendations.

B.

Touch-up, repair or replace damaged products before Substantial Completion.

END OF SECTION

END OF SECTION