FrontLine Bldg. Products Inc. > CSI Specifications > Window Accessories - Aluminum And Wood Grilles And Aluminum Clad Exterior Wood Outswing Entry Doors Specification
Download in other formats
Docx | Docx-Canadian | Doc | WP | Rtf | Text
FrontLine Bldg. Products Inc. - WINDOW ACCESSORIES - ALUMINUM AND WOOD GRILLES AND ALUMINUM CLAD EXTERIOR WOOD OUTSWING ENTRY DOORS

SECTION 08 50 00

WINDOW ACCESSORIES - ALUMINUM AND WOOD GRILLES AND ALUMINUM CLAD EXTERIOR WOOD OUTSWING ENTRY DOORS

** NOTE TO SPECIFIER ** FrontLine Bldg. Products Inc.; Grilles, Commercial Doors, Exterior Door Frames, Architectural Windows, and Transoms.
This section is based on the products of FrontLine Bldg. Products Inc., which is located at:
1100 S. Huron Rd.
Green Bay, WI 54311
Toll Free Tel: 800-760-8941
Tel: 920-393-1340
Fax: 920-227-9591
Email: request info ()
Web: https://frontlinebldg.com
[ Click Here ] for additional information.
FrontLine Bldg. Products Inc. is a leading manufacturer of maintenance-free aluminum cladding door frames and sidelites, patio door frames, aluminum garage door frames, composite door frames, aluminum-clad transom windows, wood and aluminum grilles, commercial doors, and oversized direct set windows.
We exceed expectations in everything we build. For over 40 years we have been manufacturing individually engineered products with state-of-the-art technology while providing value and confidence to our customers.

PART 1

GENERAL

1.1

SECTION INCLUDES

** NOTE TO SPECIFIER ** Delete items below not required for project.

A.

Aluminum grilles (aka faux muntins) for windows and doors.

B.

Wooden grilles (aka faux muntins) for window and doors.

1.2

RELATED SECTIONS

** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.

A.

Section 05 81 13 - Aluminum Windows.

B.

Section 08 52 00 - Wood Windows.

C.

Section 08 13 16 - Aluminum Glazed Doors.

D.

Section 08 14 16 - Wood Glazed Doors.

1.3

SUBMITTALS

A.

Submit under provisions of Section 01 30 00.

B.

Product Data:

1.

Manufacturer's data sheets on each product to be used.

2.

Preparation instructions and recommendations.

3.

Storage and handling requirements and recommendations.

4.

Typical installation methods.

** NOTE TO SPECIFIER ** Delete if not applicable to product type.

C.

Verification Samples: Two representative units of each type, size, pattern, and color.

D.

Shop Drawings: Include details of materials, construction, and finish. Include relationship with adjacent construction.

1.4

QUALITY ASSURANCE

A.

Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum of five years documented experience.

B.

Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.

C.

Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.

** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.

D.

Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.

1.

The intent of a mock-up is to demonstrate quality of workmanship and visual appearance.

2.

If the mock-up is not acceptable, rebuild the mock-up until satisfactory results are achieved.

3.

Retain mock-up during construction as a standard for comparison with completed work.

4.

Do not alter or remove mock-up until work is completed or removal is authorized.

1.5

PRE-INSTALLATION CONFERENCE

A.

Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.

1.6

DELIVERY, STORAGE, AND HANDLING

A.

Store and handle in strict compliance with manufacturer's written instructions and recommendations.

B.

Protect from damage due to weather, excessive temperature, and construction operations.

1.7

PROJECT CONDITIONS

A.

Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.

1.8

WARRANTY

A.

Manufacturer's standard limited warranty unless indicated otherwise.

PART 2

PRODUCTS

2.1

MANUFACTURERS

A.

Acceptable Manufacturer: FrontLine Bldg. Products Inc., which is located at:
1100 S. Huron Rd.
Green Bay, WI 54311
Toll Free Tel: 800-760-8941
Tel: 920-393-1340
Fax: 920-227-9591
Email: request info ();Web: https://frontlinebldg.com

** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.

B.

Substitutions: Not permitted.

C.

Requests for substitutions will be considered in accordance with the provisions of Section 01 60 00.

** NOTE TO SPECIFIER ** Delete article if not required.

2.2

ALUMINUM GRILLES

A.

Commercial and Aluminum Window Grilles:

1.

Fastening Systems:

** NOTE TO SPECIFIER ** Delete fastening system options not required.

a.

Double-Sided Tape: 3M VHB. For use on SDL (Simulated Divided Lite) grilles and is the standard fastening system for SDL grilles. The tape is pre-applied to the grilles, simply peel off the backing and apply the grilles directly to the glass. Tape is only available in black.

b.

Screws: #10-24x3/4" flat head thread cutting screw for use on aluminum surround grilles to fasten into and aluminum storefront window frame.

2.

Patterns and Configurations:

** NOTE TO SPECIFIER ** Delete patterns and configuration options not required.

a.

Rectangular.

b.

Prairie.

c.

Craftsman.

d.

Mixed Profile.

e.

Diamond.

f.

Spokes / Sunburst.

g.

Radius.

h.

Gothic / Spiderweb.

i.

Oval / Circle.

j.

Custom: __________.

k.

As determined by the Architect.

l.

As detailed on the Drawings.

** NOTE TO SPECIFIER ** Delete finish and application options not required.

3.

Finish: Anodized. Color: ________.

4.

Finish: AAMA Finish Level: 2603.

a.

Application: Wet.

b.

Application: Powder.

c.

Color: ________.

5.

Finish: AAMA Finish Level: 2604.

a.

Application: Wet.

b.

Application: Powder.

c.

Color: ________.

6.

Finish: AAMA Finish Level: 2605.

a.

Application: Wet.

b.

Application: Powder.

c.

Color: ________.

7.

Finish: Vinyl Laminated: Paintable and stainable.

a.

Product: RENOLIT MLA Plain. Embossed films for lamination onto profiles in vertical assembly.

1)

Thickness DIN EN ISO 2286-3: 200 micrometers; +/- 20 micrometers.

2)

Tensile Stress at Break DIN EN ISO 527 - 3: 20 MPA or greater.

3)

Elongation at Break DIN EN ISO 527 - 3: 100 percent or greater.

4)

Dimensional Change DIN 53377: Less than 2,5 percent.

5)

Embossing: 055: Gloss, ISO 2813 Units: 15 -/+ 2

6)

Embossing: 083: Gloss, ISO 2813 Units: 13 -1/+ 2

7)

Color: 9414.05, 9286.05

8)

Weatherability EN 513 - method 1:

a)

Delta E (CIELab) less than or equal to <= 2 after the ISO 4892-2 samples have received 8 GJ per square meters.

9)

Abrasion Resistance ISO 105 - X 12: Grade 5.

10)

Scratch Resistance Erichsen Test 435: 20 cN

11)

Embossing Stability PA - QSP 10.4: No change in embossing, color, and gloss.

12)

Color Tolerance: Delta E Less than or equal to 0.7 vs. Renolit Master sample.

13)

Chemical Resistance:

a)

Resistant to normal household cleansing agents e.g., Ammonia water, aliphatic benzine, light alcoholic-water-solutions, cleansing agents (non-abrasive), water and building materials, e.g., cement, gypsum.

b)

Not resistant to organic solvents, mixtures of organic solvents and preparations containing organic solvents (e.g., varnish-thinners, varnish-removers, polish, adhesives, and the like).

14)

Maintenance: Appropriate cleaning with standard household cleansing-agents, excluding abrasive products. Further maintenance is not necessary.

8.

Construction: A closed halving joint ("dado"). If unable to dado a particular profile, ends are coped to perfectly match the adjoining bar or window bead.

** NOTE TO SPECIFIER ** Delete assembly options not required.

9.

Assembly: Shipped assembled.

10.

Assembly: Shipped unassembled.

11.

Aluminum Grille Profiles:

** NOTE TO SPECIFIER ** SDL grilles are tape-applied and mimic the look of a true divided lite window. We use 3M VHB tape for superior adhesion. It is recommended to apply SDL grilles to both the interior and exterior surface of the window as the tape will be visible from the opposite side. Delete profile options not required.

a.

Standard SDL (Simulated Divided Lite) Profiles:

1)

AL105. Profile (WxH): 0.625 x 0.290 inches.

2)

AL106. Profile (WxH): 0.625 x 0.125 inches.

3)

AL107. Profile (WxH): 0.625 x 0.290 inches.

4)

AL207. Profile (WxH): 0.875 x 0.125 inches.

5)

AL208. Profile (WxH): 0.875 x 0.290 inches.

6)

AL209. Profile (WxH): 0.875 x 0.290 inches.

7)

AL210. Profile (WxH): 0.875 x 0.750 inches.

8)

AL212. Profile (WxH): 0.875 x 0.386 inches.

9)

AL215. Profile (WxH): 0.875 x 0.266 inches.

10)

AL304. Profile (WxH): 1.000 x 0.290 inches.

11)

AL305. Profile (WxH): 1.000 x 0.290 inches.

12)

AL306. Profile (WxH): 1.000 x 0.125 inches.

13)

AL308. Profile (WxH): 1.000 x 0.290 inches.

14)

AL402. Profile (WxH): 1.125 x 0.290 inches.

15)

AL403. Profile (WxH): 1.125 x 0.290 inches.

16)

AL405. Profile (WxH): 1.125 x 0.386 inches.

17)

AL505. Profile (WxH): 1.250 x 0.290 inches.

18)

AL506. Profile (WxH): 1.250 x 0.125 inches.

19)

AL805. Profile (WxH): 2.000 x 0.125 inches.

20)

AL806. Profile (WxH): 2.000 x 0.305 inches.

21)

AL810. Profile (WxH): 3.500 x 0.290 inches.

22)

AL812. Profile (WxH): 4.500 x 0.290 inches.

23)

AL813. Profile (WxH): 5.500 x 0.290 inches.

b.

Non-Standard SDL:

1)

AL109. Profile (WxH): 0.625 x 0.266 inches.

2)

AL214. Profile (WxH): 0.875 x 0.290 inches.

3)

AL309. Profile (WxH): 1.000 x 0.949 inches.

4)

AL310. Profile (WxH): 1.000 x 0.750 inches.

5)

AL315. Profile (WxH): 1.000 x 1.000 inches.

6)

AL401. Profile (WxH): 1.125 x 0.318 inches.

7)

AL507. Profile (WxH): 1.250 x 0.500 inches.

8)

AL701. Profile (WxH): 1.750 x 0.750 inches.

9)

AL814. Profile (WxH): 1.625 x 0.421 inches.

10)

ALCG202. Profile (WxH): 0.875 x 0.188 inches.

11)

ALCG203. Profile (WxH): 0.875 x 0.125 inches.

12)

ALCG302. Profile (WxH): 1.000 x 0.250 inches.

13)

ALCG303. Profile (WxH): 1.000 x 0.125 inches.

14)

ALCG501. Profile (WxH): 1.250 x 0.250 inches.

15)

ALCG502. Profile (WxH): 1.250 x 0.125 inches.

16)

ALCG801. Profile (WxH): 0.750 x 0.250 inches.

17)

ALCG802. Profile (WxH): 1.500 x 0.125 inches.

18)

ALCG803. Profile (WxH): 3.000 x 0.188 inches.

19)

ALCG804. Profile (WxH): 0.750 x 0.125 inches.

20)

ALCG805. Profile (WxH): 2.500 x 0.125 inch.

21)

ALCG806. Profile (WxH): 2.000 x 0.125 inch.

** NOTE TO SPECIFIER ** Grilles are assembled with a full perimeter frame that screws into the storefront frame. The grille is removable for cleaning or glass replacement and can be used on interior and/or exterior side of the window provided frame depth is deep enough. Delete perimeter options if not required.

c.

Removable Surround, Perimeter: SRAL101. Profile (WxH): 0.750 x 1.375 inches.

d.

Tape-Applied Surround, Perimeter: SRAL102. Profile (WxH): 1.000 x .750 inches.

e.

Tape-Applied Surround, Perimeter: SRAL103. Profile (WxH): 1.500 x 0.455 inches.

f.

Tape-Applied Surround, Perimeter: SRAL106. Profile (WxH): 0.612 x 0.750 inches.

** NOTE TO SPECIFIER ** Glaze-In Surround grilles are assembled with a full perimeter frame that is glazed in to the storefront frame when glass is inserted. Can be used on the interior and/or exterior side of the window. Delete if not required or delete profile option not required..

g.

Glazed-In Surround, Perimeter:

1)

SRAL104. Profile (WxH): 1.156 x 0.438 inches.

2)

SRAL105. Profile (WxH): 1.237 x 0.750 inches.

** NOTE TO SPECIFIER ** Delete if not required or delete profile options not required.

h.

Mechanically-Fastened, Intermediate:

1)

AL210. Profile (WxH): 0.875 x 0.750 inches.

2)

AL311. Profile (WxH): 1.000 x 0.750 inches.

3)

AL312. Profile (WxH): 1.000 x 0.750 inches.

4)

AL313. Profile (WxH): 1.000 x 0.750 inches.

5)

AL314. Profile (WxH): 1.000 x 0.438 inches.

6)

AL808. Profile (WxH): 2.000 x 0.750 inches.

** NOTE TO SPECIFIER ** Delete article if not required.

2.3

WOOD GRILLES

A.

Wood Window Grilles:

1.

Patterns and Configurations:

** NOTE TO SPECIFIER ** Delete patterns and configuration options not required.

a.

Rectangular.

b.

Prairie.

c.

Craftsman.

d.

Mixed Profile.

e.

Diamond.

f.

Spokes / Sunburst.

g.

Radius.

h.

Gothic / Spiderweb.

i.

Oval / Circle.

j.

Custom: __________.

k.

As determined by the Architect.

l.

As detailed on the Drawings.

2.

Fastening Systems:

** NOTE TO SPECIFIER ** Delete fastening system options not required.

a.

Concealed Clips: For use with surround grilles. Installed between the window ASH and glass, or directly into the window sash.

b.

Push Pins and Grommets: For use with surround grilles. Grommets are pre-drilled and installed in the grille. Slide push pin through the grommet to install the grille into the window.

c.

Slide Pins: For use with non-surround grilles. The grille ends are slotted to house the slide pin. The pin is pushed into the window sash to secure the grille.

d.

Interlocking Tabs: For use with surround and non-surround wood and aluminum grilles. Apply by sticking a tab to the grille and glass and specially designed mushroom heads keep the grille in place.

e.

Double-Sided Tape: 3M VHB. For use on SDL (Simulated Divided Lite) grilles and is the standard fastening system for SDL grilles. The tape is pre-applied to the grilles, simply peel off the backing and apply the grilles directly to the glass. Tape is only available in black.

** NOTE TO SPECIFIER ** Delete wood species options not required.

3.

Wood Species:

a.

Alder.

b.

Cherry.

c.

Douglas Fir.

d.

Oak.

e.

Mahogany.

f.

Maple.

g.

Pine.

h.

Walnut.

4.

Construction: A closed halving joint ("dado"). If unable to dado a particular profile, ends are coped to perfectly match the adjoining bar or window bead.

** NOTE TO SPECIFIER ** Delete assembly option not required.

5.

Assembly: Shipped assembled.

6.

Assembly: Shipped unassembled.

7.

Wood SDL (Simulated Divided Lite) Grilles:

** NOTE TO SPECIFIER ** SDL grilles are tape-applied and mimic the look of a true divided lite window. We use 3M VHB tape for superior adhesion. It is recommended to apply SDL grilles to both the interior and exterior surface of the window as the tape will be visible from the opposite side. Delete profile options not required.

a.

Standard SDL (Simulated Divided Lite) Profiles:

1)

WD101A. Profile (WxH): 0.625 x 0.375.

2)

WD101B. Profile (WxH): 0.625 x 0.375.

3)

WD101E. Profile (WxH): 0.625 x 0.260.

4)

WD102. Profile (WxH): 0.625 x 0.438.

5)

WD104. Profile (WxH): 0.625 x 0.375.

6)

WD105. Profile (WxH): 0.625 x 0.375.

7)

WD107. Profile (WxH): 0.625 x 0.330.

8)

WD108. Profile (WxH): 0.625 x 0.330.

9)

WD109. Profile (WxH): 0.625 x 0.335.

10)

WD111. Profile (WxH): 0.625 x 0.180.

11)

WD206. Profile (WxH): 0.875 x 0.188.

12)

WD207. Profile (WxH): 0.875 x 0.445.

13)

WD209. Profile (WxH): 0.875 x 0.260.

14)

WD210. Profile (WxH): 0.875 x 0.375.

15)

WD211. Profile (WxH): 0.875 x 0.469.

16)

WD213. Profile (WxH): 0.875 x 0.330.

17)

WD214. Profile (WxH): 0.875 x 0.330.

18)

WD215. Profile (WxH): 0.875 x 0.335.

19)

WD216. Profile (WxH): 0.875 x 0.335.

20)

WD217. Profile (WxH): 0.875 x 0.335.

21)

WD218. Profile (WxH): 0.875 x 0.406.

22)

WD219. Profile (WxH): 0.875 x 0.408.

23)

WD301B. Profile (WxH): 1 x 0.375.

24)

WD301C. Profile (WxH): 1 x 0.260.

25)

WD303. Profile (WxH): 1 x 0.625.

26)

WD304. Profile (WxH): 1 x 0.290.

27)

WD401. Profile (WxH): 1.125 x 0.500.

28)

WD401A. Profile (WxH): 1.125 x 0406.

29)

WD402. Profile (WxH): 1.125 x 0.180.

30)

WD409. Profile (WxH): 1.125 x 0.330.

31)

WD410. Profile (WxH): 1.125 x 0.330.

32)

WD411. Profile (WxH): 1.125 x 0.335.

33)

WD412. Profile (WxH): 1.125 x 0.335.

34)

WD413. Profile (WxH): 1.125 x 0.335.

35)

WD501. Profile (WxH): 1.250 x 0.375.

36)

WD501D. Profile (WxH): 1.250 x 0.260.

37)

WD504. Profile (WxH): 1.250 x 0.500.

38)

WD801. Profile (WxH): 0.750 x 0.469.

39)

WD802. Profile (WxH): 2 x 0.260.

40)

WD803. Profile (WxH): 2 x 0.375.

41)

WD807. Profile (WxH): 2 x 0.469.

42)

WD901. Profile (WxH): 1.375 x 0.438.

8.

Wood Surround Grilles:

a.

Full perimeter frame provides a seamless transition from sash to grille.

b.

Closed halving joint dado construction provides superior strength.

c.

Corner construction is pinned and glued for improved structural integrity.

d.

Grilles shipped assembled.

e.

Perimeter frame provides greater durability for grille installation and removal.

f.

Wood Surround: Grille bar must be equal to or less than the height of the surround profile.

g.

Standard Surround Grille Bar Profiles:

** NOTE TO SPECIFIER ** Delete profile options not required.

1)

WD102. Profile (WxH): 0.625 x 0.438.

2)

WD103A. Profile (WxH): 0.625 x 0.438.

3)

WD104. Profile (WxH): 0.625 x 0.375.

4)

WD105. Profile (WxH): 0.625 x 0.375.

5)

WD109. Profile (WxH): 0.625 x 0.335.

6)

WD201F. Profile (WxH): 0.875 x 0.438.

7)

WD203A. Profile (WxH): 0.875 x 0.438.

8)

WD207. Profile (WxH): 0.875 x 0.445.

9)

WD208. Profile (WxH): 0.875 x 0.313.

10)

WD210. Profile (WxH): 0.875 x 0.375.

11)

WD211. Profile (WxH): 0.875 x 0.469.

12)

WD213. Profile (WxH): 0.875 x 0.330.

13)

WD214. Profile (WxH): 0.875 x 0.330.

14)

WD215. Profile (WxH): 0.875 x 0.335.

15)

WD216. Profile (WxH): 0.875 x 0.335.

16)

WD217. Profile (WxH): 0.875 x 0.335.

17)

WD218. Profile (WxH): 0.875 x 0.406.

18)

WD219. Profile (WxH): 0.875 x 0.408.

19)

WD301B. Profile (WxH): 1 x 0.375.

20)

WD303. Profile (WxH): 1 x 0.625.

21)

WD304. Profile (WxH): 1 x 0.290.

22)

WD306. Profile (WxH): 1 x 0.438.

23)

WD307. Profile (WxH): 1 x 0.313.

24)

WD401. Profile (WxH): 1.125 x 0.500.

25)

WD401A. Profile (WxH): 1.125 x 0.406.

26)

WD409. Profile (WxH): 1.125 x 0.330.

27)

WD410. Profile (WxH): 1.125 x 0.330.

28)

WD411. Profile (WxH): 1.125 x 0.335.

29)

WD412. Profile (WxH): 1.125 x 0.335.

30)

WD413. Profile (WxH): 1.125 x 0.335.

31)

WD501. Profile (WxH): 1.250 x 0.375.

32)

WD504. Profile (WxH): 1.250 x 0.500.

33)

WD505. Profile (WxH): 1.250 x 0.313.

34)

WD801. Profile (WxH): 0.750 x 0.469.

35)

WD802. Profile (WxH): 2 x 0.260.

36)

WD803. Profile (WxH): 2 x 0.375.

37)

WD806. Profile (WxH): 0.75 x 0.469.

38)

WD807. Profile (WxH): 2 x 0.469.

39)

WD901. Profile (WxH): 1.375 x 0.438.

h.

Standard Surround Grille Surround Profiles:

** NOTE TO SPECIFIER ** Delete profile options not required.

1)

SR1001. Profile (WxH): 0.624 x 0.812.

2)

SR1002. Profile (WxH): 0.625 x 0.500.

3)

SR1003. Profile (WxH): 0.625 x 0.438.

4)

SR1004. Profile (WxH): 0.625 x 0.563.

5)

SR1005. Profile (WxH): 0.625 x 0.540.

6)

SR1006. Profile (WxH): 0.625 x 0.437.

7)

SR1007. Profile (WxH): 0.625 x 0.563.

8)

SR2001. Profile (WxH): 0.375 x 0.563.

9)

SR2002. Profile (WxH): 0.375 x 0.625.

10)

SR2003. Profile (WxH): 0.375 x 0.563.

11)

SR3001. Profile (WxH): 0.420 x 0.500.

12)

SR4001. Profile (WxH): 0.563 x 0.438.

13)

SR4002. Profile (WxH): 0.563 x 0.500.

14)

SR4003. Profile (WxH): 0.563 x 0.563.

15)

SR4004. Profile (WxH): 0.563 x 0.625.

16)

SR4008. Profile (WxH): 0.563 x 0.438.

17)

SR4009. Profile (WxH): 0.563 x 0.562.

18)

SR4010. Profile (WxH): 0.563 x 0.375.

19)

SR5001. Profile (WxH): 0.657 x 0.438.

20)

SR5002. Profile (WxH): 0.650 x 1.032.

21)

SR5002B. Profile (WxH): 0.650 x 0.937.

22)

SR5002C. Profile (WxH): 0.438 x 1.032.

23)

SR6001. Profile (WxH): 0.700 x 0.750.

24)

SR6002. Profile (WxH): 0.700 x 0.625.

25)

SR7001. Profile (WxH): 0.750 x 0.563.

26)

SR7002. Profile (WxH): 0.750 x 0.500.

27)

SR8001. Profile (WxH): 0.500 x 0.500.

28)

SR9001. Profile (WxH): 0.469 x 0.837.

9.

Wood Non-Surround Slide Pin:

a.

Standard Non-Surround Slide Pin Profiles:

1)

WD101A. Profile (WxH): 0.625 x 0.375.

2)

WD101B. Profile (WxH): 0.625 x 0.375.

3)

WD102. Profile (WxH): 0.625 x 0.438.

4)

WD103A. Profile (WxH): 0.625 x 0.438.

5)

WD104. Profile (WxH): 0.625 x 0.375.

6)

WD105. Profile (WxH): 0.625 x 0.375.

7)

WD201F. Profile (WxH): 0.875 x 0.438.

8)

WD203A. Profile (WxH): 0.875 x 0.438.

9)

WD207. Profile (WxH): 0.875 x 0.445.

10)

WD210. Profile (WxH): 0.875 x 0.375.

11)

WD211. Profile (WxH): 0.875 x 0.469.

12)

WD213. Profile (WxH): 0.875 x 0.330.

13)

WD214. Profile (WxH): 0.875 x 0.330.

14)

WD215. Profile (WxH): 0.875 x 0.335.

15)

WD216. Profile (WxH): 0.875 x 0.335.

16)

WD217. Profile (WxH): 0.875 x 0.335.

17)

WD218. Profile (WxH): 0.875 x 0.406.

18)

WD219. Profile (WxH): 0.875 x 0.408.

19)

WD301B. Profile (WxH): 1 x 0.375.

20)

WD303. Profile (WxH): 1 x 0.625.

21)

WD401. Profile (WxH): 1.125 x 0.500.

22)

WD401A. Profile (WxH): 1.125 x 0.406.

23)

WD409. Profile (WxH): 1.125 x 0.330.

24)

WD501. Profile (WxH): 1.250 x 0.375.

25)

WD801. Profile (WxH): 0.750 x 0.469.

26)

WD806. Profile (WxH): 0.75 x 0.469.

27)

WD901. Profile (WxH): 1.375 x 0.438.

10.

Wood Non-Surround Dual Lock:

a.

Standard Wood Non-Surround Dual Lock Profiles:

1)

WD101A. Profile (WxH): 0.625 x 0.375.

2)

WD101B. Profile (WxH): 0.625 x 0.375.

3)

WD101E. Profile (WxH): 0.625 x 0.260.

4)

WD102. Profile (WxH): 0.625 x 0.438.

5)

WD103A. Profile (WxH): 0.625 x 0.438.

6)

WD104. Profile (WxH): 0.625 x 0.375.

7)

WD105. Profile (WxH): 0.625 x 0.375.

8)

WD109. Profile (WxH): 0.625 x 0.335.

9)

WD201F. Profile (WxH): 0.875 x 0.438.

10)

WD203A. Profile (WxH): 0.875 x 0.438.

11)

WD207. Profile (WxH): 0.875 x 0.445.

12)

WD208. Profile (WxH): 0.875 x 0.313.

13)

WD209. Profile (WxH): 0.875 x 0.260.

14)

WD210. Profile (WxH): 0.875 x 0.375.

15)

WD211. Profile (WxH): 0.875 x 0.469.

16)

WD213. Profile (WxH): 0.875 x 0.330.

17)

WD214. Profile (WxH): 0.875 x 0.330.

18)

WD215. Profile (WxH): 0.875 x 0.335.

19)

WD216. Profile (WxH): 0.875 x 0.335.

20)

WD217. Profile (WxH): 0.875 x 0.335.

21)

WD218. Profile (WxH): 0.875 x 0.406.

22)

WD219. Profile (WxH): 0.875 x 0.408.

23)

WD301B. Profile (WxH): 1 x 0.375.

24)

WD301C. Profile (WxH): 1 x 0.260.

25)

WD303. Profile (WxH): 1 x 0.625.

26)

WD304. Profile (WxH): 1 x 0.290.

27)

WD306. Profile (WxH): 1 x 0.438.

28)

WD307. Profile (WxH): 1 x 0.313.

29)

WD401. Profile (WxH): 1.125 x 0.500.

30)

WD401A. Profile (WxH): 1.125 x 0.406.

31)

WD409. Profile (WxH): 1.125 x 0.330.

32)

WD410. Profile (WxH): 1.125 x 0.330.

33)

WD411. Profile (WxH): 1.125 x 0.335.

34)

WD412. Profile (WxH): 1.125 x 0.335.

35)

WD413. Profile (WxH): 1.125 x 0.335.

36)

WD501. Profile (WxH): 1.250 x 0.375.

37)

WD501D. Profile (WxH): 1.250 x 0.260.

38)

WD504. Profile (WxH): 1.250 x 0.500.

39)

WD505. Profile (WxH): 1.250 x 0.313.

40)

WD801. Profile (WxH): 0.750 x 0.469.

41)

WD802. Profile (WxH): 2 x 0.260.

42)

WD803. Profile (WxH): 2 x 0.375.

43)

WD806. Profile (WxH): 0.75 x 0.469.

44)

WD807. Profile (WxH): 2 x 0.469.

45)

WD901. Profile (WxH): 1.375 x 0.438.

** NOTE TO SPECIFIER ** Delete article if not required.

2.4

ALUMINUM CLAD EXTERIOR WOOD OUTSWING ENTRY DOORS

A.

Basis of Design: BayShield Commercial Outswing Door as manufactured by FrontLine Building Products Inc.

1.

Performance: NFRC Rated. Hallmark Certified. Impact Certified/Florida HVHZ Windzone 4 Certified.

2.

Interior:

** NOTE TO SPECIFIER ** Delete wood species option not required. Additional wood species available. Contact Manufacturer for more information.

a.

Wood Species:

1)

Pine, primed.

2)

Pine, stain/paint grade ready.

b.

Weather-Stripping: E-Lon weather stripping on head and side jambs.

c.

Interior Frame / Jamb: 1-1/4 inch solid wood core frame. Standard jamb depth of 4-9/16 inches. Optional jamb depths available.

** NOTE TO SPECIFIER ** Delete panel design and glazing bead options not required.

d.

Panel Design: Flat Panel.

e.

Panel Design: Raised panel.

f.

Glazing Bead: Square.

g.

Glazing Bead: Ovolo.

h.

Rails and Stiles: 1-3/4 inch thick stiles and rails with engineered wood core, solid wood edge band and Poly-Bak lined face veneers. Both hinge and lock stiles include an engineered LVL wood core.

3.

Exterior:

a.

Aluminum Clad Exterior: Heavy-duty, durable, and maintenance-free.

1)

Bottom Rail Cladding: 1/8 inch (7 gauge) thick.

2)

Rail and Stile Components: 1/16 inches (14 gauge) thick.

** NOTE TO SPECIFIER ** Multiple wood species available. Contact Manufacturer for more information.

b.

Wood Exterior: ________. Primed or stain/paint grade ready.

** NOTE TO SPECIFIER ** Delete exterior panel options not required.

c.

Panels: Flat design.

d.

Panels: Raised design

e.

Panels: Aluminum clad and painted, exterior grade, MDF.

f.

All wood exterior panel options are available. Multiple wood species are available.

g.

Exterior Cladding:

1)

Bottom Rail: 1/8 inch thickness.

2)

Other Rails and Stiles: 1/16 inches thickness.

3)

Cladding Seams: Overlapped and siliconed to ensure a weather-tight seal.

h.

Frame Exterior: 15 gauge extruded aluminum with integral rigid aluminum nailing fin.

i.

Frame Corners/Miters: Silicone injected and mechanically fastened. All wood frame exterior option available. Multiple wood species available.

j.

Door Sweep: Flexible and replaceable at door sill.

** NOTE TO SPECIFIER ** Delete styles options not required.

4.

Styles: 1/2 Lite; clad flat panel.

5.

Styles: 1/2 Lite; two wood raised panels.

6.

Styles: 3/4 Lite; clad flat panel.

7.

Styles: 3/4 Lite; two wood raised panels.

8.

Styles: 1/2 Lite; two clad flat panels.

9.

Styles: 3/4 Lite; two clad flat panels.

10.

Styles: Custom; ________.

11.

Styles: As detailed on the drawings.

12.

Door Sizes:

** NOTE TO SPECIFIER ** Delete width and height options not required. Custom sizes are available.

a.

Single Door Width: 30 inches.

b.

Single Door Width: 36 inches.

c.

Single Door Width: 42 inches.

d.

Single Door Width: __ inches.

e.

Double Door Widths: 60 inches.

f.

Double Door Widths: 72 inches.

g.

Double Door Widths: 84 inches

h.

Double Door Widths: __ inches.

i.

Door Heights: 80 inches.

j.

Door Heights: 84 inches.

k.

Door Heights: 96 inches.

l.

Door Heights: __ inches.

** NOTE TO SPECIFIER ** Sidelites and transoms are optional. Delete items as required.

13.

Sidelites: ________.

a.

Hinge: Left.

1)

Active.

2)

Secondary Active.

b.

Hinge: Right.

1)

Active.

2)

Secondary Active.

c.

Hinge: Right.

14.

Transoms Narrow Stile: ________.

15.

Transoms Wide Stile: ________.

16.

Construction:

a.

Frame:

1)

Solid Core Wood Frame: 1-1/4 inches thick

2)

Heavy-Duty Extruded Aluminum Exterior Frame Cladding: 15 gauge.

3)

Integral rigid aluminum nailing fin.

4)

Frame cladding corners silicone injected and mechanically fastened.

b.

Slab:

1)

Stiles and Rails: 1-3/4 inch thick.

2)

Core: Engineered wood.

3)

Edge Band: Solid wood.

4)

Faced Veneers: Poly-Bak lined.

5)

Both hinge and lock stiles include engineered LVL wood core.

6)

All wood parts are made from kiln-dried preservative treated wood.

7)

Stiles and rails are joined using 5/8 inch diameter glued wood dowels.

8)

Flexible finned cap system provided at door head.

c.

Hinges: Each door slab hung with four solid brass ball bearing hinges

1)

Hinge Size: 4-1/2 x 4-1/2 inches.

2)

Hinge Finish: _______.

3)

Hinge Color: ________.

4)

Hinges are fastened to the jamb using two machine screws and threaded "T" nuts to prevent screws from stripping.

** NOTE TO SPECIFIER ** Delete sill type options not required. Many sill finishes are available.

d.

Sill Type: ADA Sill.

e.

Sill Type: ADA Sill with thermal break.

f.

Sill Type: Bumper Sill.

g.

Sill Type: No sill is required.

h.

Sill Finish: ________.

17.

Finish:

a.

Interior: Unfinished.

b.

Interior: Painted to Architect's specifications.

c.

Interior: Stained to Architect's specifications.

d.

Exterior: Unfinished.

e.

Exterior Wood: Primed to Architect's specifications.

f.

Exterior Wood: Painted to Architect's specifications.

g.

Exterior Wood: Stained to Architect's specifications.

h.

Clad: AAMA 2605 paint finish standard.

** NOTE TO SPECIFIER ** Delete color options not required. Custom colors are available.

1)

Color: White.

2)

Color: Black.

3)

Color: Bronze.

4)

Color: ________.

** NOTE TO SPECIFIER ** The following items are optional Delete options not required.

18.

Grilles: Simulated Divided Lite (SDL).

19.

Grilles: Grilles in airspace (GIA).

20.

Grilles: Wood removable.

21.

Glass: Insulated glass.

22.

Glass: Decorative glass.

23.

Glass: Impact Glass.

24.

Hardware: Prep machined to Architect's specifications.

PART 3

EXECUTION

3.1

EXAMINATION

A.

Do not begin installation until the substrates have been properly constructed and prepared.

B.

If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.

3.2

PREPARATION

A.

Clean surfaces thoroughly prior to installation.

B.

Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.

3.3

INSTALLATION

A.

Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction.

3.4

FIELD QUALITY CONTROL

A.

Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01.

** NOTE TO SPECIFIER ** Include if manufacturer provides field quality control with onsite personnel for instruction or supervision of product installation, application, erection, or construction. Delete if not required.

B.

Manufacturer's Services: Coordinate manufacturer's services in accordance with appropriate sections in Division 01.

3.5

CLEANING AND PROTECTION

A.

Clean products in accordance with the manufacturers recommendations.

B.

Touch-up, repair or replace damaged products before Substantial Completion.

END OF SECTION

END OF SECTION