JennAir® Appliances > CSI Specifications > Residential Appliances Specification
Download in other formats
Docx | Docx-Canadian | Doc | WP | Rtf | Text
JennAir® Appliances - RESIDENTIAL APPLIANCES

SECTION 11 30 13

RESIDENTIAL APPLIANCES

** NOTE TO SPECIFIER ** JennAir® Appliances; residential appliances.
This section is based on the products of JennAir® Appliances, which is located at:
2000 M-63 North
Benton Harbor, MI 49022
Toll Free Tel: 800-JennAir (536-6247)
Email: request info (jeremy_jones@whirlpool.com)
Web: https://www.jennair.com | https://www.whirlpoolpro.com
[ Click Here ] for additional information.
Defying physics with the invention of downdraft ventilation, Lou Jenn forged the path to an open concept and changed the kitchen forever. Founded in that progress, JennAir fearlessly carries his torch hell-bent on burning down the tired conventions of luxury. JennAir crafts distinctive luxury kitchen appliances that push form and function to transform spaces. With exceptional performance, masterful execution and provocative design, JennAir offerings are powerful, yet bespoke to individual tastes, shattering norms to deliver the progress that today's luxury consumer deserves. To speak with a concierge at the JennAir Epicenter or learn more about the new offerings from JennAir, please visit JennAir.com or join us on instagram.com/JennAir, twitter.com/JennAir and youtube.com/JennAir.

PART 1

GENERAL

1.1

SECTION INCLUDES

** NOTE TO SPECIFIER ** Delete items below not required for project.

A.

Cooking appliances:

1.

Professional-style gas ranges.

2.

Professional-style dual fuel ranges.

3.

Professional-style gas rangetops.

4.

Gas updraft cooktops.

5.

Gas downdraft cooktops.

6.

Radiant updraft cooktops.

7.

Radiant and induction downdraft cooktops.

8.

Induction updraft cooktops.

9.

Customized cooktops.

10.

Warming drawers.

11.

Microwaves.

B.

Ventilation:

1.

Downdraft ventilation.

2.

Commercial and liner hoods.

3.

Wall hoods.

4.

Island hoods.

C.

Refrigerators.

D.

Dishwashers.

E.

Trash compactors.

1.2

RELATED SECTIONS

** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.

A.

Section 06 40 00 - Architectural Woodwork.

B.

Section 26 00 00 - Electrical.

1.3

REFERENCES

** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.

A.

NSF International.

B.

Star-K Kosher Certification Service.

C.

US Environmental Protection Agency.

1.

Energy Star.

D.

Underwriters Laboratories (UL).

1.4

SUBMITTALS

A.

Submit under provisions of Section 01 30 00 - Administrative Requirements.

B.

Product Data:

1.

Manufacturer's data sheets on each product to be used.

2.

Preparation instructions and recommendations.

3.

Storage and handling requirements and recommendations.

4.

Typical installation methods.

** NOTE TO SPECIFIER ** Delete if not applicable to product type.

C.

Verification Samples: Two representative units of each type, size, pattern and color.

D.

Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction.

1.5

QUALITY ASSURANCE

A.

Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience.

B.

Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.

C.

Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.

** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up on might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.

D.

Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.

1.

Intent of mock-up is to demonstrate quality of workmanship and visual appearance.

2.

If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.

3.

Retain mock-up during construction as a standard for comparison with completed work.

4.

Do not alter or remove mock-up until work is completed or removal is authorized.

1.6

PRE-INSTALLATION CONFERENCE

A.

Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.

1.7

DELIVERY, STORAGE, AND HANDLING

A.

Store and handle in strict compliance with manufacturer's written instructions and recommendations.

B.

Protect from damage due to weather, excessive temperature, and construction operations.

1.8

PROJECT CONDITIONS

A.

Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.

1.9

WARRANTY

A.

Manufacturer's Warranty: Provide manufacturer's standard limited warranty.

PART 2

PRODUCTS

2.1

MANUFACTURERS

A.

Acceptable Manufacturer: JennAir® Appliances, which is located at:
2000 M-63 North
Benton Harbor, MI 49022
Toll Free Tel: 800-JennAir (536-6247)
Email: request info (jeremy_jones@whirlpool.com);Web: https://www.jennair.com | https://www.whirlpoolpro.com

** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.

B.

Substitutions: Not permitted.

C.

Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.

** NOTE TO SPECIFIER ** Delete Article if not required.

2.2

COOKING APPLIANCES

** NOTE TO SPECIFIER ** Delete product options not required.

A.

Professional-Style Gas Ranges:

1.

NOIR 36-inch Gas Professional-Style Range with Grill: Model JGRP430HL.

a.

Standards Compliance: UL listed.

b.

Size: 5.1 cu.ft (144 liter).

c.

Fuel: Gas.

d.

Dimensions (HxWxD): 29-5/16 x 38-3/4 x 35-7/8 inches (745 x 984 x 911 mm).

e.

Features: Grill, 34 range configurations, dual-stacked powerburners, glide racks, flat tine racks, Jennair culinary center, cast iron grates, remote access, halo-effect knobs, cinematic lighting.

f.

Connected Controls: WiFi, app, remote access, voice controlled.

g.

Compatibility: Amazon Alexa, Android, Google Assistant, iOS, Nest.

h.

Design Expression: NOIR.

2.

NOIR 30-inch Gas Professional-Style Range: Model JGRP430HM.

a.

Standards Compliance: UL listed.

b.

Size: 4.1 cu.ft (116 liter).

c.

Fuel: Gas.

d.

Dimensions (HxWxD): 29-5/16 x 38-3/4 x 29-7/8 inches (745 x 984 x 759 mm).

e.

Features: 34 range configurations, dual-stacked powerburners, glide racks, flat tine racks, Jennair culinary center, cast iron grates, remote access, halo-effect knobs, cinematic lighting.

f.

Connected Controls: WiFi, app, remote access, voice controlled.

g.

Compatibility: Amazon Alexa, Android, Google Assistant, iOS, Nest.

h.

Design Expression: NOIR.

3.

RISE 36-inch Gas Professional-Style Range with Chrome-Infused Griddle: Model JGRP536HL.

a.

Standards Compliance: UL listed.

b.

Size: 5.1 cu.ft (144 liter).

c.

Fuel: Gas.

d.

Dimensions (HxWxD): 29-13/16 x 38-3/4 x 35-7/8 inches (757 x 984 x 911 mm).

e.

Features: Chrome-infused griddle, 34 range configurations, dual-stacked powerburners, glide racks, flat tine racks, Jennair culinary center, cast iron grates, remote access, halo-effect knobs, cinematic lighting.

f.

Connected Controls: WiFi, app, remote access, voice controlled.

g.

Compatibility: Amazon Alexa, Android, Google Assistant, iOS, Nest.

h.

Design Expression: RISE.

4.

NOIR 36-inch Gas Professional-Style Range with Chrome-Infused Griddle: Model JGRP536HM.

a.

Standards Compliance: UL listed.

b.

Size: 5.1 cu.ft (144 liter).

c.

Fuel: Gas.

d.

Dimensions (HxWxD): 29-5/16 x 38-3/4 x 35-7/8 inches (745 x 984 x 911 mm).

e.

Features: Chrome-infused griddle, 34 range configurations, dual-stacked powerburners, glide racks, flat tine racks, Jennair culinary center, cast iron grates, remote access, halo-effect knobs, cinematic lighting.

f.

Connected Controls: WiFi, app, remote access, voice controlled.

g.

Compatibility: Amazon Alexa, Android, Google Assistant, iOS, Nest.

h.

Design Expression: NOIR.

5.

RISE 36-inch Gas Professional-Style Range with Grill: Model JGRP636HL.

a.

Standards Compliance: UL listed.

b.

Size: 5.1 cu.ft (144 liter).

c.

Fuel: Gas.

d.

Dimensions (HxWxD): 29-13/16 x 38-3/4 x 35-7/8 inches (757 x 984 x 911 mm).

e.

Features: Grill, 34 range configurations, dual-stacked powerburners, glide racks, flat tine racks, Jennair culinary center, cast iron grates, remote access, halo-effect knobs, cinematic lighting.

f.

Connected Controls: WiFi, app, remote access, voice controlled.

g.

Compatibility: Amazon Alexa, Android, Google Assistant, iOS, Nest.

h.

Design Expression: RISE.

6.

NOIR 36-inch Gas Professional-Style Range with Grill: Model JGRP636HM.

a.

Standards Compliance: UL listed.

b.

Size: 5.1 cu.ft (144 liter).

c.

Fuel: Gas.

d.

Dimensions (HxWxD): 29-5/16 x 38-3/4 x 35-7/8 inches (745 x 984 x 911 mm).

e.

Features: Grill, 34 range configurations, dual-stacked powerburners, glide racks, flat tine racks, Jennair culinary center, cast iron grates, remote access, halo-effect knobs, cinematic lighting.

f.

Connected Controls: WiFi, app, remote access, voice controlled.

g.

Compatibility: Amazon Alexa, Android, Google Assistant, iOS, Nest.

h.

Design Expression: NOIR.

7.

RISE 48-inch Gas Professional-Style Range with Grill: Model JGRP648HL.

a.

Standards Compliance: UL listed.

b.

Size: 6.3 cu.ft (178 liter).

c.

Fuel: Gas.

d.

Dimensions (HxWxD): 29-13/16 x 38-3/4 x 47-7/8 inches (757 x 984 x 1216 mm).

e.

Features: Grill, 34 range configurations, dual-stacked powerburners, glide racks, flat tine racks, Jennair culinary center, cast iron grates, remote access, halo-effect knobs, cinematic lighting.

f.

Connected Controls: WiFi, app, remote access, voice controlled.

g.

Compatibility: Amazon Alexa, Android, Google Assistant, iOS, Nest.

h.

Design Expression: RISE.

8.

RISE 48-inch Gas Professional-Style Range with Chrome-Infused Griddle and Grill: Model JGRP748HL.

a.

Standards Compliance: UL listed.

b.

Size: 6.3 cu.ft (178 liter).

c.

Fuel: Gas.

d.

Dimensions (HxWxD): 29-13/16 x 38-3/4 x 47-7/8 inches (757 x 984 x 1216 mm).

e.

Features: Chrome-infused griddle, grill, 34 range configurations, dual-stacked powerburners, glide racks, flat tine racks, Jennair culinary center, cast iron grates, remote access, halo-effect knobs, cinematic lighting.

f.

Connected Controls: WiFi, app, remote access, voice controlled.

g.

Compatibility: Amazon Alexa, Android, Google Assistant, iOS, Nest.

h.

Design Expression: RISE.

9.

NOIR 48-inch Gas Professional-Style Range with Grill: Model JGRP648HM.

a.

Standards Compliance: UL listed.

b.

Size: 6.3 cu.ft (178 liter).

c.

Fuel: Gas.

d.

Dimensions (HxWxD): 29-5/16 x 38-3/4 x 47-7/8 inches (745 x 984 x 1216 mm).

e.

Features: Grill, 34 range configurations, dual-stacked powerburners, glide racks, flat tine racks, Jennair culinary center, cast iron grates, remote access, halo-effect knobs, cinematic lighting.

f.

Connected Controls: WiFi, app, remote access, voice controlled.

g.

Compatibility: Amazon Alexa, Android, Google Assistant, iOS, Nest.

h.

Design Expression: NOIR.

10.

NOIR 48-inch Gas Professional-Style Range with Chrome-Infused Griddle and Grill: Model JGRP648HM.

a.

Standards Compliance: UL listed.

b.

Size: 6.3 cu.ft (178 liter).

c.

Fuel: Gas.

d.

Dimensions (HxWxD): 29-5/16 x 38-3/4 x 47-7/8 inches (745 x 984 x 1216 mm).

e.

Features: Chrome-infused griddle, grill, 34 range configurations, dual-stacked powerburners, glide racks, flat tine racks, Jennair culinary center, cast iron grates, remote access, halo-effect knobs, cinematic lighting.

f.

Connected Controls: WiFi, app, remote access, voice controlled.

g.

Compatibility: Amazon Alexa, Android, Google Assistant, iOS, Nest.

h.

Design Expression: NOIR.

B.

Professional-Style Dual-Fuel Ranges:

1.

RISE 30-inch Dual-Fuel Professional-Style Range: Model JDRP430HL.

a.

Standards Compliance: UL listed.

b.

Size: 4.1 cu.ft (116 liter).

c.

Fuel: Dual-fuel.

d.

Dimensions (HxWxD): 29-13/16 x 36 x 29-7/8 inches (757 x 914 x 759 mm).

e.

Features: 34 range configurations, dual-stacked powerburners, glide racks, flat tine racks, Jennair culinary center, cast iron grates, remote access, halo-effect knobs, cinematic lighting.

f.

Connected Controls: WiFi, app, remote access, voice controlled.

g.

Compatibility: Amazon Alexa, Android, Google Assistant, iOS, Nest.

h.

Design Expression: RISE.

2.

NOIR 30-inch Dual-Fuel Professional-Style Range: Model JDRP430HL.

a.

Standards Compliance: UL listed.

b.

Size: 4.1 cu.ft (116 liter).

c.

Fuel: Dual-fuel.

d.

Dimensions (HxWxD): 29-13/16 x 36 x 29-7/8 inches (757 x 914 x 759 mm).

e.

Features: 34 range configurations, dual-stacked powerburners, glide racks, flat tine racks, Jennair culinary center, cast iron grates, remote access, halo-effect knobs, cinematic lighting.

f.

Connected Controls: WiFi, app, remote access, voice controlled.

g.

Compatibility: Amazon Alexa, Android, Google Assistant, iOS, Nest.

h.

Design Expression: NOIR.

3.

RISE 36-inch Dual-Fuel Professional-Style Range with Chrome-Infused Griddle: Model JDRP536HL.

a.

Standards Compliance: UL listed.

b.

Size: 5.1 cu.ft (144 liter).

c.

Fuel: Dual-fuel.

d.

Dimensions (HxWxD): 29-13/16 x 36 x 35-7/8 inches (757 x 914 x 911 mm).

e.

Features: Chrome-infused griddle, 34 range configurations, dual-stacked powerburners, glide racks, flat tine racks, Jennair culinary center, cast iron grates, remote access, halo-effect knobs, cinematic lighting.

f.

Connected Controls: WiFi, app, remote access, voice controlled.

g.

Compatibility: Amazon Alexa, Android, Google Assistant, iOS, Nest.

h.

Design Expression: RISE.

4.

NOIR 36-inch Dual-Fuel Professional-Style Range with Chrome-Infused Griddle: Model JDRP536HM.

a.

Standards Compliance: UL listed.

b.

Size: 5.1 cu.ft (144 liter).

c.

Fuel: Dual-fuel.

d.

Dimensions (HxWxD): 29-5/16 x 36 x 35-7/8 inches (757 x 914 x 911 mm).

e.

Features: Chrome-infused griddle, 34 range configurations, dual-stacked powerburners, glide racks, flat tine racks, Jennair culinary center, cast iron grates, remote access, halo-effect knobs, cinematic lighting.

f.

Connected Controls: WiFi, app, remote access, voice controlled.

g.

Compatibility: Amazon Alexa, Android, Google Assistant, iOS, Nest.

h.

Design Expression: NOIR.

5.

RISE 36-inch Dual-Fuel Professional-Style Range with Gas Grill: Model JDRP636HL.

a.

Standards Compliance: UL listed.

b.

Size: 5.1 cu.ft (144 liter).

c.

Fuel: Dual-fuel.

d.

Dimensions (HxWxD): 29-13/16 x 36 x 35-7/8 inches (757 x 914 x 911 mm).

e.

Features: Gas grill, 34 range configurations, dual-stacked powerburners, glide racks, flat tine racks, Jennair culinary center, cast iron grates, remote access, halo-effect knobs, cinematic lighting.

f.

Connected Controls: WiFi, app, remote access, voice controlled.

g.

Compatibility: Amazon Alexa, Android, Google Assistant, iOS, Nest.

h.

Design Expression: RISE.

6.

NOIR 36-inch Dual-Fuel Professional-Style Range with Gas Grill: Model JDRP536HM.

a.

Standards Compliance: UL listed.

b.

Size: 5.1 cu.ft (144 liter).

c.

Fuel: Dual-fuel.

d.

Dimensions (HxWxD): 29-5/16 x 36 x 35-7/8 inches (757 x 914 x 911 mm).

e.

Features: Gas grill, 34 range configurations, dual-stacked powerburners, glide racks, flat tine racks, Jennair culinary center, cast iron grates, remote access, halo-effect knobs, cinematic lighting.

f.

Connected Controls: WiFi, app, remote access, voice controlled.

g.

Compatibility: Amazon Alexa, Android, Google Assistant, iOS, Nest.

h.

Design Expression: NOIR.

7.

RISE 36-inch Dual-Fuel Professional-Style Range with Chrome-Infused Griddle and Steam Assist: Model JDSP536HL.

a.

Standards Compliance: UL listed.

b.

Size: 5.1 cu.ft (144 liter).

c.

Fuel: Dual-fuel.

d.

Dimensions (HxWxD): 29-13/16 x 36 x 35-7/8 inches (757 x 914 x 911 mm).

e.

Features: Chrome-infused griddle, steam assist, 34 range configurations, dual-stacked powerburners, glide racks, flat tine racks, Jennair culinary center, cast iron grates, remote access, halo-effect knobs, cinematic lighting.

f.

Connected Controls: WiFi, app, remote access, voice controlled.

g.

Compatibility: Amazon Alexa, Android, Google Assistant, iOS, Nest.

h.

Design Expression: RISE.

8.

NOIR 36-inch Dual-Fuel Professional-Style Range with Chrome-Infused Griddle and Steam Assist: Model JDSP536HM.

a.

Standards Compliance: UL listed.

b.

Size: 5.1 cu.ft (144 liter).

c.

Fuel: Dual-fuel.

d.

Dimensions (HxWxD): 29-5/16 x 36 x 35-7/8 inches (757 x 914 x 911 mm).

e.

Features: Chrome-infused griddle, steam assist, 34 range configurations, dual-stacked powerburners, glide racks, flat tine racks, Jennair culinary center, cast iron grates, remote access, halo-effect knobs, cinematic lighting.

f.

Connected Controls: WiFi, app, remote access, voice controlled.

g.

Compatibility: Amazon Alexa, Android, Google Assistant, iOS, Nest.

h.

Design Expression: NOIR.

9.

RISE 48-inch Dual-Fuel Professional-Style Range with Grill: Model JDRP648HL.

a.

Standards Compliance: UL listed.

b.

Size: 6.3 cu.ft (178 liter).

c.

Fuel: Gas.

d.

Dimensions (HxWxD): 29-13/16 x 36 x 47-7/8 inches (757 x 914 x 1216 mm).

e.

Features: Grill, 34 range configurations, dual-stacked powerburners, glide racks, flat tine racks, Jennair culinary center, cast iron grates, remote access, halo-effect knobs, cinematic lighting.

f.

Connected Controls: WiFi, app, remote access, voice controlled.

g.

Compatibility: Amazon Alexa, Android, Google Assistant, iOS, Nest.

h.

Design Expression: RISE.

10.

NOIR 48-inch Dual-Fuel Professional-Style Range with Grill: Model JGRP648HM.

a.

Standards Compliance: UL listed.

b.

Size: 6.3 cu.ft (178 liter).

c.

Fuel: Gas.

d.

Dimensions (HxWxD): 29-5/16 x 36 x 47-7/8 inches (745 x 914 x 1216 mm).

e.

Features: Grill, 34 range configurations, dual-stacked powerburners, glide racks, flat tine racks, Jennair culinary center, cast iron grates, remote access, halo-effect knobs, cinematic lighting.

f.

Connected Controls: WiFi, app, remote access, voice controlled.

g.

Compatibility: Amazon Alexa, Android, Google Assistant, iOS, Nest.

h.

Design Expression: NOIR.

11.

RISE 48-inch Dual-Fuel Professional-Style Range with Chrome-Infused Griddle and Grill: Model JDRP748HL.

a.

Standards Compliance: UL listed.

b.

Size: 6.3 cu.ft (178 liter).

c.

Fuel: Gas.

d.

Dimensions (HxWxD): 29-13/16 x 36 x 47-7/8 inches (757 x 914 x 1216 mm).

e.

Features: Chrome-infused griddle, grill, 34 range configurations, dual-stacked powerburners, glide racks, flat tine racks, Jennair culinary center, cast iron grates, remote access, halo-effect knobs, cinematic lighting.

f.

Connected Controls: WiFi, app, remote access, voice controlled.

g.

Compatibility: Amazon Alexa, Android, Google Assistant, iOS, Nest.

h.

Design Expression: RISE.

12.

NOIR 48-inch Dual-Fuel Professional-Style Range with Chrome-Infused Griddle and Grill: Model JDRP748HM.

a.

Standards Compliance: UL listed.

b.

Size: 6.3 cu.ft (178 liter).

c.

Fuel: Gas.

d.

Dimensions (HxWxD): 29-5/16 x 36 x 47-7/8 inches (745 x 914 x 1216 mm).

e.

Features: Chrome-infused griddle, grill, 34 range configurations, dual-stacked powerburners, glide racks, flat tine racks, Jennair culinary center, cast iron grates, remote access, halo-effect knobs, cinematic lighting.

f.

Connected Controls: WiFi, app, remote access, voice controlled.

g.

Compatibility: Amazon Alexa, Android, Google Assistant, iOS, Nest.

h.

Design Expression: NOIR.

13.

RISE 48-inch Dual-Fuel Professional-Style Range with Dual Chrome-Infused Griddles: Model JDRP848HL.

a.

Standards Compliance: UL listed.

b.

Size: 6.3 cu.ft (178 liter).

c.

Fuel: Gas.

d.

Dimensions (HxWxD): 29-13/16 x 36 x 47-7/8 inches (757 x 914 x 1216 mm).

e.

Features: Dual chrome-infused griddles, 34 range configurations, dual-stacked powerburners, glide racks, flat tine racks, Jennair culinary center, cast iron grates, remote access, halo-effect knobs, cinematic lighting.

f.

Connected Controls: WiFi, app, remote access, voice controlled.

g.

Compatibility: Amazon Alexa, Android, Google Assistant, iOS, Nest.

h.

Design Expression: RISE.

14.

NOIR 48-inch Dual-Fuel Professional-Style Range with Dual Chrome-Infused Griddles: Model JDRP848HM.

a.

Standards Compliance: UL listed.

b.

Size: 6.3 cu.ft (178 liter).

c.

Fuel: Gas.

d.

Dimensions (HxWxD): 29-5/16 x 36 x 47-7/8 inches (745 x 914 x 1216 mm).

e.

Features: Dual chrome-infused griddles, 34 range configurations, dual-stacked powerburners, glide racks, flat tine racks, Jennair culinary center, cast iron grates, remote access, halo-effect knobs, cinematic lighting.

f.

Connected Controls: WiFi, app, remote access, voice controlled.

g.

Compatibility: Amazon Alexa, Android, Google Assistant, iOS, Nest.

h.

Design Expression: NOIR.

15.

RISE 48-inch Dual-Fuel Professional-Style Range with Chrome-Infused Griddle and Steam Assist: Model JDSP548HL.

a.

Standards Compliance: UL listed.

b.

Size: 6.3 cu.ft (178 liter).

c.

Fuel: Gas.

d.

Dimensions (HxWxD): 29-13/16 x 36 x 47-7/8 inches (757 x 914 x 1216 mm).

e.

Features: Chrome-infused griddle, steam assist, 34 range configurations, dual-stacked powerburners, glide racks, flat tine racks, Jennair culinary center, cast iron grates, remote access, halo-effect knobs, cinematic lighting.

f.

Connected Controls: WiFi, app, remote access, voice controlled.

g.

Compatibility: Amazon Alexa, Android, Google Assistant, iOS, Nest.

h.

Design Expression: RISE.

16.

NOIR 48-inch Dual-Fuel Professional-Style Range with Chrome-Infused Griddle and Steam Assist: Model JDSP548HM.

a.

Standards Compliance: UL listed.

b.

Size: 6.3 cu.ft (178 liter).

c.

Fuel: Gas.

d.

Dimensions (HxWxD): 29-5/16 x 36 x 47-7/8 inches (745 x 914 x 1216 mm).

e.

Features: Chrome-infused griddle, steam assist, 34 range configurations, dual-stacked powerburners, glide racks, flat tine racks, Jennair culinary center, cast iron grates, remote access, halo-effect knobs, cinematic lighting.

f.

Connected Controls: WiFi, app, remote access, voice controlled.

g.

Compatibility: Amazon Alexa, Android, Google Assistant, iOS, Nest.

h.

Design Expression: NOIR.

C.

Professional-Style Gas Rangetops:

1.

RISE 36-inch Gas Rangetop: Model JGCP536HL.

a.

Standards Compliance: UL listed.

b.

Fuel: Gas.

c.

Dimensions (HxWxD): 27-1/2 x 7-7/16 x 35-3/4 inches (698 x 189 x 908 mm).

d.

Maximum Height: 11-15/16 inches (303 mm).

e.

Features: Chrome-infused griddle, 14 rangetop configurations, dual-stacked powerburners, cast iron grates, halo-effect knobs, electronic ignition with flame-sensing reignition.

f.

Design Expression: RISE.

2.

NOIR 36-inch Gas Rangetop: Model JGCP536HM.

a.

Standards Compliance: UL listed.

b.

Fuel: Gas.

c.

Dimensions (HxWxD): 27-1/2 x 7-7/16 x 35-3/4 inches (698 x 189 x 908 mm).

d.

Maximum Height: 11-15/16 inches (303 mm).

e.

Features: Chrome-infused griddle, 14 rangetop configurations, dual-stacked powerburners, cast iron grates, halo-effect knobs, electronic ignition with flame-sensing reignition.

f.

Design Expression: NOIR.

3.

RISE 36-inch Gas Professional-Style Rangetop with Grill: Model JGCP536HL.

a.

Standards Compliance:

1)

UL listed.

2)

Star-K Certified.

b.

Fuel: Gas.

c.

Dimensions (HxWxD): 27-1/2 x 7-7/16 x 35-3/4 inches (698 x 189 x 908 mm).

d.

Maximum Height: 11-15/16 inches (303 mm).

e.

Features: Grill, 14 rangetop configurations, dual-stacked powerburners, cast iron grates, halo-effect knobs.

f.

Design Expression: RISE.

4.

NOIR 36-inch Gas Professional-Style Rangetop with Grill: Model JGCP636HM.

a.

Standards Compliance:

1)

UL listed.

2)

Star-K Certified.

b.

Fuel: Gas.

c.

Dimensions (HxWxD): 27-1/2 x 7-7/16 x 35-3/4 inches (698 x 189 x 908 mm).

d.

Maximum Height: 11-15/16 inches (303 mm).

e.

Features: Grill, 14 rangetop configurations, dual-stacked powerburners, cast iron grates, halo-effect knobs.

f.

Design Expression: NOIR.

D.

Gas Updraft Cooktops:

1.

Custom 15-inch 2-Burner Gas Cooktop: Model JGC3215GS.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Fuel: Gas.

c.

Dimensions (WxD): 15 x 21 inches (381 x 533 mm).

d.

Features: Dual-stacked powerburner, white LED backlit knobs, low-profile design, single point electronic ignition and flame-sensing re-ignition, brass burners with removable base.

e.

Design Expression: Custom cooktop.

2.

Custom 15-inch Single-Burner Gas Cooktop with Wok Ring: Model JGC3115GS.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Fuel: Gas.

c.

Dimensions (WxD): 15 x 21 inches (381 x 533 mm).

d.

Features: Dual-stacked powerburner, white LED backlit knobs, low-profile design, single point electronic ignition and flame-sensing re-ignition, brass burners with removable base.

e.

Design Expression: Custom cooktop.

3.

Euro-Style 30-inch 5-Burner Gas Cooktop: Model JGC3115GS.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Fuel: Gas.

c.

Dimensions (WxD): 30 x 21 inches (762 x 533 mm).

d.

Features: Dual-stacked powerburner, white LED burner indicator, low-profile design, single point electronic ignition and flame-sensing re-ignition, brass burners with removable base, simmer burner with melt cap.

e.

Design Expression: Stainless steel.

4.

Euro-Style 30-inch 5-Burner Gas Cooktop: Model JGC7530BS.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Fuel: Gas.

c.

Dimensions (HxWxD): 4-1/2 x 30 x 21 inches (114 x 762 x 533 mm).

d.

Features: White LED burner indicator, low-profile design, single-point electronic ignition and flame-sensing re-ignition, brass burners, simmer burner, powerburner, infinite burner control settings.

e.

Design Expression: Stainless steel.

5.

Euro-Style 30-inch 5-Burner Gas Cooktop: Model JGC7530BP.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Fuel: Gas.

c.

Dimensions (WxD): 4-1/2 x 30 x 21 inches (114 x 762 x 518 mm).

d.

Features: White LED burner indicator, low-profile design, single-point electronic ignition and flame-sensing re-ignition, brass burners, simmer burner, powerburner, infinite burner control settings.

e.

Design Expression: Stainless steel.

6.

Black Floating Glass 30-inch 5-Burner Gas Cooktop: Model JGC2530EB.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Fuel: Gas.

c.

Dimensions (WxD): 4-3/16 x 30 x 20-3/8 inches (106 x 762 x 533 mm).

d.

Features: Dual-stacked powerburner, single-point electronic ignition and flame-sensing re-ignition, simmer burner, ceramic glass surface, built-in single wall oven compatible.

e.

Design Expression: Black glass.

7.

Black Floating Glass 36-inch 5-Burner Gas Cooktop: Model JGC2536EB.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Fuel: Gas.

c.

Dimensions (WxD): 4-3/16 x 36 x 20-3/8 inches (106 x 914 x 533 mm).

d.

Features: Dual-stacked powerburner, single-point electronic ignition and flame-sensing re-ignition, simmer burner, ceramic glass surface, built-in single wall oven compatible.

e.

Design Expression: Black glass.

E.

Gas Downdraft Cooktops:

1.

Black 30-inch JX3 Gas Downdraft Cooktop: Model JGD3430GB.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Fuel: Gas.

c.

Dimensions (HxWxD): 18-7/16 x 30 x 21-1/2 inches (468 x 762 x 546 mm).

d.

Features: JX3 downdraft ventilation system with 3 speeds, Durafinish protection, brass burners with removable base, ultra-high output burner, ultra-low output burner, convertible to duct-free ventilation.

e.

Design Expression: Black glass.

2.

Euro-Style 30-inch JX3 Gas Downdraft Cooktop: Model JGD3430GS.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Fuel: Gas.

c.

Dimensions (HxWxD): 18-7/16 x 30 x 21-1/2 inches (468 x 762 x 546 mm).

d.

Features: JX3 downdraft ventilation system with 3 speeds, Durafinish protection, brass burners with removable base, ultra-high output burner, ultra-low output burner, convertible to duct-free ventilation.

e.

Design Expression: Stainless steel.

3.

Black 36-inch JX3 Gas Downdraft Cooktop: Model JGD3536GB.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Fuel: Gas.

c.

Dimensions (HxWxD): 17-7/16 x 36 x 21-1/2 inches (443 x 914 x 546 mm).

d.

Features: JX3 downdraft ventilation system with 3 speeds, Durafinish protection, brass burners with removable base, ultra-high output burner, ultra-low output burner, convertible to duct-free ventilation.

e.

Design Expression: Black glass.

4.

Euro-Style 36-inch JX3 Gas Downdraft Cooktop: Model JGD3430GS.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Fuel: Gas.

c.

Dimensions (HxWxD): 17-7/16 x 36 x 21-1/2 inches (443 x 914 x 546 mm).

d.

Features: JX3 downdraft ventilation system with 3 speeds, Durafinish protection, brass burners with removable base, ultra-high output burner, ultra-low output burner, convertible to duct-free ventilation.

e.

Design Expression: Stainless steel.

F.

Radiant Updraft Cooktops:

1.

Oblivian Glass 30-inch Electric Radiant Cooktop: Model JEC3430HB.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Fuel: Electric radiant.

c.

Dimensions (HxWxD): 6-1/16 x 30-13/16 x 21-3/4 inches (154 x 783 x 552 mm).

d.

Features: Triple-choice element, true flush installation, simmer function, oblivion glass surface, install over single wall oven, melt function, halo-effect knobs, radiant elements, 6-inch 1200-watt single element.

e.

Design Expression: Oblivian glass.

2.

Lustre Stainless 30-inch Electric Radiant Cooktop: Model JEC3430HS.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Fuel: Electric radiant.

c.

Dimensions (HxWxD): 6-1/16 x 30-13/16 x 21-3/4 inches (154 x 783 x 552 mm).

d.

Features: Triple-choice element, true flush installation, simmer function, oblivion glass surface, install over single wall oven, melt function, halo-effect knobs, radiant elements, 6-inch 1200-watt single element.

e.

Design Expression: Lustre stainless.

3.

Oblivian Glass 36-inch Electric Radiant Cooktop: Model JEC3536HB.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Fuel: Electric radiant.

c.

Dimensions (HxWxD): 6-1/16 x 36-5/16 x 21-3/4 inches (154 x 922 x 552 mm).

d.

Features: True flush installation, simmer function, oblivion glass surface, install over single wall oven, melt function, halo-effect knobs, radiant elements, 6-inch 1200-watt single element, 6-inch 1300-watt single element.

e.

Design Expression: Oblivian glass.

4.

Lustre Stainless 36-inch Electric Radiant Cooktop: Model JEC3536HS.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Fuel: Electric radiant.

c.

Dimensions (HxWxD): 6-1/16 x 36-5/16 x 21-3/4 inches (154 x 922 x 552 mm).

d.

Features: True flush installation, simmer function, oblivion glass surface, install over single wall oven, melt function, halo-effect knobs, radiant elements, 6-inch 1200-watt single element, 6-inch 1300-watt single element.

e.

Design Expression: Lustre stainless.

G.

Radiant and Induction Downdraft Cooktops:

1.

Black Floating Glass 30-inch JX3 Electric Downdraft Cooktop: Model JED3430GB.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Fuel: Electric radiant.

c.

Dimensions (HxWxD): 3.65625 x 30-7/8 x 22-1/16 inches (92.8688 x 784 x 560 mm).

d.

Maximum Height: 18.7188 inches (475.458 mm).

e.

Features: JX3 downdraft ventilation system with 3 speeds, Durafinish protection, color-coordinating die-cast metal knobs, perimetric extraction, dual-choice element, convertible to duct-free ventilation.

f.

Design Expression: Black glass.

2.

Euro-Style 30-inch JX3 Electric Downdraft Cooktop: Model JED3430GS.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Fuel: Electric radiant.

c.

Dimensions (HxWxD): 3.65625 x 30-7/8 x 22-1/16 inches (92.8688 x 784 x 560 mm).

d.

Maximum Height: 18.7188 inches (475.458 mm).

e.

Features: JX3 downdraft ventilation system with 3 speeds, Durafinish protection, color-coordinating die-cast metal knobs, perimetric extraction, dual-choice element, convertible to duct-free ventilation.

f.

Design Expression: Stainless steel.

3.

Black Floating Glass 36-inch JX3 Electric Downdraft Cooktop: Model JED3536GB.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Fuel: Electric radiant.

c.

Dimensions (HxWxD): 3-11/16 x 36-5/16 x 22-1/16 inches (94 x 922 x 560 mm).

d.

Features: JX3 downdraft ventilation system with 3 speeds, Durafinish protection, color-coordinating die-cast metal knobs, perimetric extraction, triple-choice element, convertible to duct-free ventilation.

e.

Design Expression: Black glass.

4.

Euro-Style 36-inch JX3 Electric Downdraft Cooktop: Model JED3536GS.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Fuel: Electric radiant.

c.

Dimensions (HxWxD): 3.65625 x 36-5/16 x 22-1/16 inches (92.8688 x 922 x 560 mm).

d.

Features: JX3 downdraft ventilation system with 3 speeds, Durafinish protection, color-coordinating die-cast metal knobs, perimetric extraction, triple-choice element, convertible to duct-free ventilation.

e.

Design Expression: Stainless steel.

5.

Euro-Style 36-inch Induction Downdraft Cooktop: Model JED3536GS.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Fuel: Electric induction.

c.

Dimensions (HxWxD): 7-9/16 x 36 x 21-3/8 inches (192 x 914 x 543 mm).

d.

Features: Induction technology, downdraft ventilation, pan detection, 2 fan speed settings, performance boost, flexible induction elements, ceramic glass surface, convertible to duct-free ventilation.

e.

Design Expression: Stainless steel.

H.

Induction Updraft Cooktops:

1.

Custom 15-inch Induction Cooktop: Model JIC4715GS.

a.

Standards Compliance: UL listed.

b.

Fuel: Electric induction.

c.

Dimensions (HxWxD): 1/8 x 15 x 21 inches (3 x 381 x 533 mm).

d.

Features: Glass-touch electronic controls, induction bridge element, pan detection, flexible induction elements.

e.

Design Expression: Custom cooktop.

2.

Custom 15-inch Induction Wok: Model JIE4115GS.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Fuel: Electric induction.

c.

Dimensions (HxWxD): 1/8 x 15 x 21 inches (3 x 381 x 533 mm mm).

d.

Features: Glass-touch electronic controls, induction wok element, pan detection, true flush installation option.

e.

Design Expression: Custom cooktop.

3.

Black Floating Glass 30-inch Induction Cooktop: Model JIC4430XB.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Fuel: Electric induction.

c.

Dimensions (HxWxD): 3-3/8 x 30-3/4 x 21-5/16 inches (86x 781 x 541 mm).

d.

Maximum Height: 4-5/8 inches (117 mm).

e.

Features: Keep warm function, performance boost, sensor boil function, five element timers, pan detection, two ultra-high wattage elements with bridge function, four induction elements, touch-activated controls with power slider.

f.

Design Expression: Black glass.

4.

Euro-Style 30-inch Induction Cooktop: Model JIC4430XS.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Fuel: Electric induction.

c.

Dimensions (HxWxD): 3-3/8 x 30-3/4 x 21-5/16 inches (86x 781 x 541 mm).

d.

Maximum Height: 4-5/8 inches (117 mm).

e.

Features: Keep warm function, performance boost, sensor boil function, five element timers, pan detection, two ultra-high wattage elements with bridge function, four induction elements, touch-activated controls with power slider.

f.

Design Expression: Stainless steel.

5.

Lustre Stainless 24-inch Induction Flex Cooktop: Model JIC4724HS.

a.

Standards Compliance: UL listed.

b.

Fuel: Electric induction.

c.

Dimensions (HxWxD): 3/16 x 24 x 21 inches (5 x 610 x 533 mm).

d.

Features: Magnetic induction, emotive controls, dynamic elements, razor-fine edge installation, pan detection, true flush installation, bridge function, install over single wall oven.

e.

Design Expression: Lustre stainless.

6.

Lustre Stainless 30-inch Induction Flex Cooktop: Model JIC4730HS.

a.

Standards Compliance: UL listed.

b.

Fuel: Electric induction.

c.

Dimensions (HxWxD): 3/16 x 30 x 21 inches (5 x 762 x 533 mm).

d.

Features: Magnetic induction, emotive controls, dynamic elements, razor-fine edge installation, pan detection, true flush installation, bridge function, install over single wall oven.

e.

Design Expression: Lustre stainless.

I.

Customized Cooktops:

1.

Custom 15-inch 2-Burner Gas Cooktop: Model JIC4715GS.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Fuel: Gas.

c.

Dimensions (WxD): 15 x 21 inches (381 x 533 mm).

d.

Features: Dual-stacked powerburner, white LED backlit knobs, low-profile design, single point electronic ignition and flame-sensing re-ignition, brass burners with removable base.

e.

Design Expression: Custom cooktop.

2.

Custom 15-inch Single-Burner Gas Cooktop with Wok Ring: Model JIE4115GS.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Fuel: Gas.

c.

Dimensions (WxD): 15 x 21 inches (381 x 533 mm).

d.

Features: Dual-stacked powerburner, white LED backlit knobs, low-profile design, single point electronic ignition and flame-sensing re-ignition, brass burners with removable base.

e.

Design Expression: Custom cooktop.

3.

Custom 15-inch Induction Cooktop: Model JIC4715GS.

a.

Standards Compliance: UL listed.

b.

Fuel: Electric induction.

c.

Dimensions (HxWxD): 1/8 x 15 x 21 inches (3 x 381 x 533 mm).

d.

Features: Glass-touch electronic controls, induction bridge element, pan detection, flexible induction elements.

e.

Design Expression: Custom cooktop.

4.

Custom 15-inch Electric Griddle: Model JEF3115GS.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Fuel: Gas.

c.

Dimensions (HxWxD): 4-1/2 x 15 x 21 inches (114 x 381 x 533 mm).

d.

Features: High-performance chrome griddle, white LED backlit knobs, low-profile design.

e.

Design Expression: Custom cooktop.

5.

Custom 15-inch Induction Wok: Model JIE4115GS.

a.

Standards Compliance: UL listed.

b.

Fuel: Electric induction.

c.

Dimensions (HxWxD): 1/8 x 15 x 21 inches (3 x 381 x 533 mm).

d.

Features: Glass-touch electronic controls, induction wok, pan detection, true flush installation option.

e.

Design Expression: Custom cooktop.

J.

Warming Drawers:

1.

NOIR 24-inch Warming Drawer: Model JIC4715GS.

a.

Fuel: Electric.

b.

Size: 0.56 cu.ft. (16 liter).

c.

Dimensions (HxWxD): 5-9/16 x 23-7/16 x 22-3/8 inches (141 x 595 x 568 mm).

d.

Features: Concealed controls, glass-bottom drawer design, smooth close full-extension drawer.

e.

Design Expression: NOIR.

2.

RISE 24-inch Warming Drawer: Model JJD3024HL.

a.

Fuel: Electric.

b.

Size: 0.56 cu.ft. (16 liter).

c.

Dimensions (HxWxD): 5-9/16 x 23-7/16 x 22-3/8 inches (141 x 595 x 568 mm).

d.

Features: Concealed controls, glass-bottom drawer design, smooth close full-extension drawer.

e.

Design Expression: RISE.

3.

Panel-Ready 27-inch Warming Drawer: Model JWD3027EX.

a.

Standards Compliance: UL listed.

b.

Fuel: Electric.

c.

Size: 1.3 cu.ft. (37 liter).

d.

Dimensions (HxWxD): 10-1/4 x 26-3/4 x 25 inches (260 x 679 x 635 mm).

e.

Features: Sensor temperature control, approved for indoor and outdoor use, slow roast function, humidity slide control, bread proofing function.

f.

Design Expression: Panel-ready.

4.

NOIR 27-inch Warming Drawer: Model JJD3027IM.

a.

Fuel: Electric.

b.

Size: 1.5 cu.ft. (42 liter).

c.

Dimensions (HxWxD): 10-1/4 x 26-3/4 x 26 inches (260 x 679 x 660 mm).

d.

Features: Removable drawer.

e.

Design Expression: NOIR.

5.

RISE 27-inch Warming Drawer: Model JJD3027IM.

a.

Fuel: Electric.

b.

Size: 1.5 cu.ft. (42 liter).

c.

Dimensions (HxWxD): 10-1/4 x 26-3/4 x 26 inches (260 x 679 x 660 mm).

d.

Features: Removable drawer.

e.

Design Expression: RISE.

6.

Panel-Ready 30-inch Warming Drawer: Model JWD3030EX.

a.

Standards Compliance: UL listed.

b.

Fuel: Electric.

c.

Size: 1.5 cu.ft. (42 liter).

d.

Dimensions (HxWxD): 10-1/4 x 29-3/4 x 25 inches (260 x 756 x 635 mm).

e.

Features: Sensor temperature control, approved for indoor and outdoor use, slow roast function, humidity slide control, bread proofing function.

f.

Design Expression: Panel-ready.

7.

NOIR 30-inch Warming Drawer: Model JJD3030IM.

a.

Fuel: Electric.

b.

Size: 1.5 cu.ft. (42 liter).

c.

Dimensions (HxWxD): 10-1/4 x 29-3/4 x 26 inches (260 x 756 x 660 mm).

d.

Features: Removable drawer.

e.

Design Expression: NOIR.

8.

RISE 30-inch Warming Drawer: Model JJD3030IL.

a.

Fuel: Electric.

b.

Size: 1.5 cu.ft. (42 liter).

c.

Dimensions (HxWxD): 10-1/4 x 29-3/4 x 26 inches (260 x 756 x 660 mm).

d.

Features: Removable drawer.

e.

Design Expression: RISE.

K.

Microwaves:

1.

NOIR 27-inch Built-In Microwave Oven with Speed-Cook: Model JMC2427IM.

a.

Standards Compliance: UL and CUL listed.

b.

Size: 1.4 cu.ft (40 liter).

c.

Dimensions (HxWxD): 19-7/8 x 29-3/4 x 24-3/4 inches (505 x 756 x 629 mm).

d.

Features: Color LCD display, seamless touches, convection and microwave combination cooking, speed-cook, stainless interior, sensor cooking.

e.

Design Expression: NOIR.

2.

RISE 27-inch Built-In Microwave Oven with Speed-Cook: Model JMC2427IM.

a.

Standards Compliance: UL and CUL listed.

b.

Size: 1.4 cu.ft (40 liter).

c.

Dimensions (HxWxD): 19-7/8 x 26-3/4 x 25-1/2 inches (505 x 679 x 648 mm).

d.

Features: Color LCD display, seamless touches, convection and microwave combination cooking, speed-cook, stainless interior, sensor cooking.

e.

Design Expression: RISE.

** NOTE TO SPECIFIER ** Delete Article if not required.

2.3

VENTILATION

** NOTE TO SPECIFIER ** Delete product options not required.

A.

Downdraft Ventilation:

1.

Stainless Steel 4-inch Modular Downdraft Ventilation: Model JVD0303GS.

a.

Dimensions (HxWxD): 3/4 x 3-7/8 x 21 inches (19 x 98 x 533 mm).

b.

Capacity: 310 CFM (8778 L/min).

c.

Features: Convertible to duct-free ventilation, flexible installation options, LED ambient lighting, duct-free filter kit, low-profile design.

d.

Design Expression: Stainless steel.

2.

Euro-Style Stainless 40-inch Telescoping Downdraft Ventilation: Model JXD7030YS.

a.

Dimensions (HxWxD): 28-7/8 x 30 x 20 inches (733 x 762 x 508 mm).

b.

Capacity: 600 CFM (16,990 L/min).

c.

Features: Four fan speed settings, 14-inch (356 mm) rise, dishwasher-safe mesh filters, hidden slide controls, reversible motor box, automatic shutoff when retracted.

d.

Design Expression: Stainless steel.

3.

Euro-Style Stainless 36-inch Telescoping Downdraft Ventilation: Model JXD7036YS.

a.

Dimensions (HxWxD): 28-7/8 x 36 x 20 inches (733 x 914 x 508 mm).

b.

Capacity: 600 CFM (16,990 L/min).

c.

Features: Four fan speed settings, 14-inch (356 mm) rise, dishwasher-safe mesh filters, hidden slide controls, reversible motor box, automatic shutoff when retracted.

d.

Design Expression: Stainless steel.

4.

Euro-Style Stainless 36-inch Accolade Downdraft Ventilation: Model JXD7036YS.

a.

Dimensions (HxWxD): 33 x 40-3/4 x 9-1/4 inches (838 x 1035 x 235 mm).

b.

Capacity: 1200 CFM (33,980 L/min), blower sold separately.

c.

Features: Ambient LED lighting, 7.5 sone rating, 19-inch (483 mm) rise, dishwasher-safe mesh filters, magnetic filter lock, three exhaust positions.

d.

Design Expression: Stainless steel.

B.

Commercial and Liner Hoods:

1.

Pro-Style 30-inch Professional Low Profile Under Cabinet Hood: Model JXU9130HP.

a.

Dimensions (HxWxD): 10 x 30 x 23 inches (254 x 762 x 584 mm).

b.

Capacity: 600 CFM (16,990 L/min).

c.

Features: Dual lighting levels, food warming lamps, dishwasher-safe stainless steel filters, wall-mount hood.

d.

Design Expression: Stainless steel.

2.

Pro-Style 36-inch Professional Low Profile Under Cabinet Hood: Model JXU9136HP.

a.

Dimensions (HxD): 10 x 23 inches (254 x 584 mm).

b.

Capacity: 600 CFM (16,990 L/min).

c.

Features: Dual lighting levels, food warming lamps, dishwasher-safe stainless steel filters, wall-mount hood.

d.

Design Expression: Stainless steel.

3.

Pro-Style 30-inch Professional Wall-Mount Hood: Model JXW9030HP.

a.

Dimensions (HxWxD): 19-3/8 x 30 x 25 inches (505 x 762 x 635 mm).

b.

Capacity: 600 CFM (16,990 L/min).

c.

Features: Dual lighting levels, food warming lamps, dishwasher-safe stainless steel filters, wall-mount hood, radiant until ready.

d.

Design Expression: Stainless steel.

4.

Pro-Style 36-inch Professional Wall-Mount Hood: Model JXW9036HP.

a.

Dimensions (HxWxD): 19-3/8 x 36 x 25 inches (505 x 914 x 635 mm).

b.

Capacity: 600 CFM (16,990 L/min).

c.

Features: Dual lighting levels, food warming lamps, dishwasher-safe stainless steel filters, wall-mount hood, radiant until ready.

d.

Design Expression: Stainless steel.

5.

Pro-Style 48-inch Professional Wall-Mount Hood: Model JXW9048HP.

a.

Dimensions (HxWxD): 19-3/8 x 48 x 25 inches (505 x 1219 x 635 mm).

b.

Capacity: 1200 CFM (33,980 L/min).

c.

Features: Dual lighting levels, food warming lamps, dishwasher-safe stainless steel filters, wall-mount hood, radiant until ready.

d.

Design Expression: Stainless steel.

6.

Stainless Steel 36-inch Custom Hood Liner: Model JXL6536HSS.

a.

Dimensions (HxWxD): 11-1/2 x 35-7/8 x 22 inches (292 x 911 x 559 mm).

** NOTE TO SPECIFIER ** Delete capacity option not required.

b.

Capacity: 600 CFM (16,990 L/min), blower sold separately.

c.

Capacity: 1200 CFM (33,980 L/min), blower sold separately.

d.

Features: Three fan speed settings, two lighting levels, dishwasher-safe stainless steel filters, auto sense option.

e.

Design Expression: Stainless steel.

C.

Wall Hoods:

1.

Lustre Stainless 30-inch Recirculation Wall-Mount Canopy Hood: Model JVR0430HS.

a.

Standards Compliance: UL listed.

b.

Dimensions (HxWxD): 2-3/8 x 12-13/16 x 12-5/8 inches (60 x 325 x 321 mm).

c.

Rating: 68,000 BTU.

d.

Features: Sonic hush, LED lighting, stainless steel filters, cylindric charcoal refinement, saturation indicator for filter, emotive controls, high-heat rated, timed fan.

e.

Design Expression: Lustre stainless.

2.

Pyramid Style 30-inch Canopy Wall Hood: Model JXW8530HS.

a.

Dimensions (HxWxD): 5 x 30 x 19-11/16 inches (127 x 762 x 500 mm).

b.

Rating: 78,000 BTU.

c.

Features: Glass-touch controls, LED task lighting, quiet operation, LED ambient lighting, boost function.

d.

Design Expression: Lustre stainless.

3.

Lustre Stainless 36-inch Recirculation Wall-Mount Canopy Hood: Model JVR0436HS.

a.

Dimensions (HxWxD): 2-3/8 x 12-13/16 x 12-5/8 inches (60 x 325 x 321 mm).

b.

Rating: 68,000 BTU.

c.

Features: Sonic hush, LED lighting, stainless steel filters, cylindric charcoal refinement, saturation indicator for filter, emotive controls, high-heat rated, timed fan.

d.

Design Expression: Lustre stainless.

4.

Lustre Stainless Pyramid Style 36-inch Canopy Wall Hood: Model JXW8536HS.

a.

Dimensions (HxWxD): 5 x 36 x 19-11/16 inches (127 x 914 x 500 mm).

b.

Capacity: 600 CFM (16,990 L/min).

c.

Rating: 78,000 BTU.

d.

Features: Recirculating installation option, glass-touch controls, LED task lighting, perimetric extraction, LED ambient lighting.

e.

Design Expression: Lustre stainless.

5.

Euro-Style 36-inch Low Profile Canopy Wall Hood: Model JXW8736DS.

a.

Dimensions (HxWxD): 2-3/8 x 36 x 19-3/4 inches (60 x 914 x 502 mm).

b.

Capacity: 600 CFM (16,990 L/min).

c.

Rating: 78,000 BTU.

d.

Features: LED task lighting, boost function, quiet operation, dishwasher-safe metal filters, auto sense, recirculating installation option.

e.

Design Expression: Euro-style.

6.

Euro-Style 36-inch Low Profile Canopy Wall Hood: Model JXW8936DS.

a.

Dimensions (HxWxD): 1-5/8 x 36 x 19-1/4 inches (41 x 914 x 489 mm).

b.

Capacity: 600 CFM (16,990 L/min).

c.

Rating: 78,000 BTU.

d.

Features: Floating glass design, LED task lighting, boost function, dishwasher-safe metal filters, auto sense, perimetric extraction.

e.

Design Expression: Euro-style.

D.

Island Hoods:

1.

Lustre Stainless 36-inch Pyramid Style Island Mount Canopy Hood: Model JXI8536HS.

a.

Dimensions (HxWxD): 5 x 36 x 27 inches (127 x 914 x 686 mm).

b.

Capacity: 600 CFM (16,990 L/min).

c.

Rating: 78,000 BTU.

d.

Features: Recirculating installation option, glass-touch controls, LED task lighting, perimetric extraction, LED ambient lighting.

e.

Design Expression: Lustre stainless.

2.

Euro-Style 36-inch Low Profile Canopy Island Hood: Model JXI8736DS.

a.

Dimensions (HxWxD): 2-3/8 x 36 x 24 inches (60 x 914 x 610 mm).

b.

Capacity: 600 CFM (16,990 L/min).

c.

Rating: 78,000 BTU.

d.

Features: LED task lighting, boost function, quiet operation, dishwasher-safe metal filters, auto sense, recirculating installation option.

e.

Design Expression: Euro-style.

3.

Euro-Style Stainless 42-inch Low Profile Canopy Island Hood: Model JXI8742DS.

a.

Dimensions (HxWxD): 2-3/8 x 42 x 24 inches (60 x 1067 x 610 mm).

b.

Capacity: 600 CFM (16,990 L/min).

c.

Rating: 78,000 BTU.

d.

Features: LED task lighting, boost function, quiet operation, dishwasher-safe metal filters, auto sense, recirculating installation option.

e.

Design Expression: Euro-style.

4.

Euro-Style Stainless 36-inch Low Profile Canopy Island Hood: Model JXI8936DS.

a.

Dimensions (HxWxD): 1-5/8 x 36 x 24 inches (41 x 914 x 610 mm).

b.

Capacity: 600 CFM (16,990 L/min).

c.

Rating: 78,000 BTU.

d.

Features: Floating glass design, boost function, perimetric extraction, dishwasher-safe metal filters, auto sense, LED task lighting.

e.

Design Expression: Euro-style.

** NOTE TO SPECIFIER ** Delete Article if not required.

2.4

REFRIGERATORS

A.

Refrigerators:

1.

Counter-Depth, 69-inch French Door Refrigerator with Internal Water and Ice Dispensers: Model JFC2089BEM.

a.

Standards Compliance:

1)

Energy Star Certified.

2)

UL listed.

b.

Size: 20 cu.ft. (566 liter).

c.

Dimensions (HxWxD): 70-1/8 x 35-5/8 x 29-7/8 inches (1781 x 905 x 759 mm).

d.

Features: LED interior lighting, adjustable humidity-controlled crisper drawers, Trisensor electronic climate control, Microtech spill control shelves, temperature controlled Gourmet Bay drawer, glide-out freezer drawer, produce preserver, max cool option.

e.

Finish: Stainless steel.

2.

Counter-Depth, 69-inch French Door Refrigerator with Internal Water and Ice Dispensers: Model JFC2089BEP.

a.

Standards Compliance:

1)

Energy Star Certified.

2)

UL listed.

b.

Size: 20 cu.ft. (566 liter).

c.

Dimensions (HxWxD): 70-1/8 x 35-5/8 x 29-7/8 inches (1781 x 905 x 759 mm).

d.

Features: LED interior lighting, adjustable humidity-controlled crisper drawers, Trisensor electronic climate control, Microtech spill control shelves, temperature controlled Gourmet Bay drawer, glide-out freezer drawer, produce preserver, max cool option.

e.

Finish: Stainless steel.

3.

Counter-Depth, 72-inch French Door Refrigerator: Model JFC2290RTB.

a.

Standards Compliance: UL listed.

b.

Size: 21.94 cu.ft. (621 liter).

c.

Dimensions (HxWxD): 71-7/8 x 35-5/8 x 28-1/8 inches (1826 x 905 x 714 mm).

d.

Features: Custom overlay design, adjustable humidity-controlled crisper drawers, Trisensor electronic climate control, temperature controlled Gourmet Bay drawer, glide-out freezer drawer, produce preserver.

e.

Finish: Panel-ready.

4.

Counter-Depth, 72-inch French Door Refrigerator: Model JFC2290REM.

a.

Standards Compliance: UL listed.

b.

Size: 21.94 cu.ft. (621 liter).

c.

Dimensions (HxWxD): 71-7/8 x 35-5/8 x 29-5/8 inches (1826 x 905 x 752 mm).

d.

Features: LED interior lighting, adjustable humidity-controlled crisper drawers, Trisensor electronic climate control, temperature controlled Gourmet Bay drawer, glide-out freezer drawer, produce preserver, max cool option.

e.

Finish: Stainless steel.

5.

Counter-Depth, 72-inch French Door Refrigerator: Model JFC2290REP.

a.

Standards Compliance: UL listed.

b.

Size: 21.94 cu.ft. (621 liter).

c.

Dimensions (HxWxD): 71-7/8 x 35-5/8 x 30-1/4 inches (1826 x 905 x 768 mm).

d.

Features: LED interior lighting, adjustable humidity-controlled crisper drawers, Trisensor electronic climate control, temperature controlled Gourmet Bay drawer, glide-out freezer drawer, produce preserver.

e.

Finish: Stainless steel.

6.

Euro-Style Counter-Depth, 72-inch French Door Refrigerator with Obsidian Interior: Model JFFCC72EFS.

a.

Standards Compliance: UL listed.

b.

Size: 21.94 cu.ft. (621 liter).

c.

Dimensions (HxWxD): 71-15/16 x 35-3/4 x 35-3/4 inches (1827 x 908 x 908 mm).

d.

Features: Pure Freeze mode, WiFi connectivity, interior LED theater lighting, adjustable glass shelves, Twin Fresh climate control system, automatic ice maker.

e.

Connected Controls: WiFi, app, remote access.

f.

Compatibility: Android, iOS.

g.

Design Expression: Euro-style.

7.

RISE Counter-Depth, 72-inch French Door Refrigerator with Obsidian Interior: Model JFFCC72EHL.

a.

Standards Compliance: UL listed.

b.

Size: 23.8 cu.ft. (674 liter).

c.

Dimensions (HxWxD): 71-15/16 x 35-3/4 x 29-5/16 inches (1827 x 908 x 745 mm).

d.

Features: WiFi connectivity, interior LED theater lighting, adjustable glass shelves, Twin Fresh climate control system, electronic temperature-controlled pantry drawer, automatic ice maker.

e.

Connected Controls: WiFi, app, remote access.

f.

Compatibility: Android, iOS.

g.

Design Expression: RISE.

** NOTE TO SPECIFIER ** Delete Article if not required.

2.5

DISHWASHERS

A.

Dishwashers:

1.

Panel-Ready Quiet Dishwasher with Stainless Steel Tub: Model UDT555SAHP.

a.

Standards Compliance:

1)

ADA height and operation compliant.

2)

UL listed.

b.

Dimensions (HxWxD): 32-1/2 x 23-9/16 x 24 inches (826 x 598 x 610 mm).

c.

Features: Stainless steel tub, cycle memory, flush installation, normal cycle, heavy cycle, adjustable upper rack, quiet cleaning performance.

d.

Design Expression: Panel-ready.

** NOTE TO SPECIFIER ** Delete Article if not required.

2.6

TRASH COMPACTORS

A.

Trash Compactors:

1.

Panel-Ready 15-inch Trash Compactor: Model TC607X.

a.

Size: 1.4 cu.ft. (40 liter).

b.

Dimensions (HxWxD): 34-1/8 x 14-7/8 x 24 inches (867 x 378 x 610 mm).

c.

Features: Fan with charcoal filter, side release bin, sound insulation ,anti-jam and tilt sensors, concealed controls, robust zinc-coated frame and drawer, bag retainer buttons.

d.

Design Expression: Panel-ready.

PART 3

EXECUTION

3.1

EXAMINATION

A.

Do not begin installation until substrates have been properly constructed and prepared.

B.

If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.

3.2

PREPARATION

A.

Clean surfaces thoroughly prior to installation.

B.

Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.

3.3

INSTALLATION

A.

Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction.

B.

Test for operation and adjust until satisfactory results are obtained.

3.4

FIELD QUALITY CONTROL

A.

Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01.

** NOTE TO SPECIFIER ** Include if manufacturer provides field quality control with onsite personnel for instruction or supervision of product installation, application, erection or construction. Delete if not required.

B.

Manufacturer's Services: Coordinate manufacturer's services in accordance with appropriate sections in Division 01.

3.5

CLEANING AND PROTECTION

A.

Clean products in accordance with the manufacturer's recommendations.

B.

Touch-up, repair or replace damaged products before Substantial Completion.

END OF SECTION

END OF SECTION