** NOTE TO SPECIFIER ** Kretus Inc.; Thoughtfully designed coatings.
This section is based on the products of Kretus Inc., which is located at:
1055 W. Struck Ave.
Orange, CA 92867
Tel: 714-694-2061
Email: request info (info@kretus.com)
Web: https://www.kretus.com
[ Click Here ] for additional information.
Since 2007, Kretus has partnered with architects and contractors to deliver innovative resinous coating systems that meet the demands of modern design and performance.
Our modular systems, like Top Shelf Epoxy, allow for tailored solutions - adjusting cure time, durability, and cost to fit each project's unique specifications. Based in Southern California, we are a family-owned company committed to quality, partnering with trusted suppliers to ensure consistent results. With boxed kits like KRETUS® Select, technical training, and on-site support, we make specifying and installing resinous coatings seamless for residential, commercial, and industrial applications.
Let's collaborate to bring your vision to life.
GENERAL
SECTION INCLUDES
Resinous Flooring and Coatings: Industrial Sand Systems with Moisture Vapor Emission Control.
** NOTE TO SPECIFIER ** Delete resinous flooring system options not required.
Single Broadcast: Nominal Thickness: 1/8 inch. Industrial Sand MVR-TS-PA.
100 percent Solids Epoxy Base and UV-Resistant Polyaspartic Top Coat.
Double Broadcast: Nominal Thickness: 3/16 inch. Industrial Sand MVR-DB-TS-PA.
100 percent Solids Epoxy Base and UV-Resistant Polyaspartic Top Coat.
Single Broadcast: Nominal Thickness: 1/8 inch. Industrial Sand RC-PA.
100 percent Solids Urethane Cement Base and UV-Resistant Polyaspartic Top Coat.
Single Broadcast: Nominal Thickness: 1/8 inch. Industrial Sand RC-RC.
100 percent Solids Urethane Cement.
Single Broadcast: Nominal Thickness: 1/8 inch. Industrial Sand RC-RCUV.
100 percent Solids Urethane Cement with a UV-Resistant Top Coat.
Double Broadcast: Nominal Thickness: 3/16 inch. Industrial Sand DB-RC-RC.
100 percent Solids Urethane Cement.
Double Broadcast: Nominal Thickness: 3/16 inch. Industrial Sand DB-RC-RCUV.
100 percent Solids Urethane Cement with a UV-Resistant Top Coat.
Single Broadcast: Nominal Thickness: 3/16 inch. Industrial Sand SL-PA.
Self-Leveling, 100 percent Solids Urethane Cement. 100 percent Solids, UV-Resistant Polyaspartic Top Coat.
Single Broadcast: Nominal Thickness: 3/16 inch. Industrial Sand SL-RC.
Self-Leveling, 100 percent Solids Urethane Cement.
Single Broadcast: Nominal Thickness: 3/16 inch. Industrial Sand SL-TS-HP.
Self-Leveling, 100 percent Solids Urethane Cement. 100 percent Solids Epoxy Cap Coat.
High-Performance Top Coat: 95 percent Solids, UV-Resistant Polyurethane.
Single Broadcast: Nominal Thickness: 3/16 inch. Industrial Sand SL-PA-HP.
Self-Leveling, 100 percent Solids Urethane Cement. UV-Resistant, 100 percent Solids Polyaspartic Cap Coat.
High-Performance Top Coat: 95 percent Solids, UV-Resistant Polyurethane.
Single Broadcast: Nominal Thickness: 3/16 inch. Industrial Sand SL-RC-HP.
100 percent Solids, Self-Leveling Urethane Cement.
High-Performance Top Coat: 95 percent Solids, UV-Resistant Polyurethane.
Single Broadcast: Nominal Thickness: 1/4 inch. Industrial Sand MF-PA.
Heavy-Duty Self-Leveling, 100 percent Solids Urethane Cement. 100 percent Solids, UV-Resistant Polyaspartic Top Coat.
Single Broadcast: Nominal Thickness: 1/4 inch. Industrial Sand MF-RC.
Heavy-Duty Self-Leveling, 100 percent Solids Urethane Cement.
Single Broadcast: Nominal Thickness: 1/4 inch. Industrial Sand MF-TS-HP.
Heavy-Duty Self-Leveling, 100 percent Solids Urethane Cement. 100 percent Solids Epoxy Cap Coat.
High-Performance Top Coat: 95 percent Solids, UV-Resistant Polyurethane.
Single Broadcast: Nominal Thickness: 1/4 inch. Industrial Sand MF-PA-HP.
Heavy-Duty Self-Leveling, 100 percent Solids Urethane Cement. UV-Resistant, 100 percent Solids Polyaspartic Cap Coat.
High-Performance Top Coat: 95 percent Solids, UV-Resistant Polyurethane.
Single Broadcast: Nominal Thickness: 1/4 inch. Industrial Sand MF-RC-HP.
Heavy-Duty Self-Leveling, 100 percent Solids Urethane Cement.
High-Performance Top Coat: 95 percent Solids, UV-Resistant Polyurethane.
Single Broadcast: Nominal Thickness: 3/8 inch. Industrial Sand TT-RC-HP.
Trowel-Applied, 100 percent Solids Urethane Cement.
High-Performance Top Coat: 95 percent Solids, UV-Resistant Polyurethane.
RELATED SECTIONS
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
Section 03 30 00: Cast-in-Place Concrete.
Section 03 39 00: Concrete Curing.
Section 07 95 00: Expansion Control.
REFERENCES
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
ASTM International (ASTM):
** NOTE TO SPECIFIER ** Use ASTM D7234 for Industrial Sand MVR-TS-PA and Industrial Sand MVR-DB-TS-PA. For all others, use ASTM C1583.
ASTM C1583: Bond Strength or Tensile Strength of Concrete Repair and Overlay Materials by Direct Tension (Pull-off Method)
ASTM D7234: Standard Test Method for Pull-Off Adhesion Strength of Coatings on Concrete Using Portable Pull-Off Adhesion Testers
ASTM F710: Standard Practice for Preparing Concrete Floors to Receive Resilient Flooring
SUBMITTALS
Submit under the provisions of Section 01 30 00.
Product Data: Submit Manufacturer's data sheets and supporting information for each product and specified process including:
Approved Applicator
Completed Jobsite Checklists and Reports (kretus.com/pre-and-post-job-checklists)
Certificate of Compliance (quality control document for the goods specified herein)
Technical Data Sheets (kretus.com/technical-data-sheets)
Safety Data Sheets (kretus.com/safety-data-sheets)
Installation Guides (kretus.com/installation-guides)
Maintenance and Cleaning Guide (kretus.com/project-planning)
Warranty Information.
Meeting Minutes: Preinstallation Conference.
Samples: A 12-inch square sample of the proposed system. Color, texture, and thickness shall be representative of the overall appearance of the finished system as described in section 1.1A.
Test reports of cured products showing VOC Emission compliance with USGBC LEED Version 4, performed.
Shop Drawings: Include details of materials, construction, and finish. Include relationship with adjacent construction.
QUALITY ASSURANCE
Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum of 15 years' documented experience.
Manufacturer may provide a trained installation professional with knowledge of each product listed herein or any material that has been specified or provided.
Applicator Qualifications: Manufacturer-trained professional applicator. The approved applicator must have no less than five years' experience with similar projects and complexity and be capable of handling installations of similar nature in all phases: surface preparation, product application, finishing procedure, safety, and work ethic.
** NOTE TO SPECIFIER ** If a specific applicator is specified, add the contractor's name and contact info to subparagraph below Manufacturer-trained professional Applicator: Company Name (Contact Name, Contact email, Contact Phone). Delete if not required.
Manufacturer-Trained Professional Applicator:
Company: ____________.
Contact Name: ____________.
Phone: (___) ___-____.
Email: _____________.
If concrete slabs have a history of existing floor failures, identify the cause of failure. Identifying the causes may require core samples to be taken and to be analyzed by a qualified laboratory. The Manufacturer must be consulted for core extraction procedures and results.
Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.
Materials used must be manufactured, approved, and distributed by KRETUS; Email: info@kretus.com ; Tel: 714-694-2061; Web: https://www.kretus.com. No other parties shall be allowed without written approval.
** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.
Use the mock-up to demonstrate the quality and finished look of the system.
A minimum of 50 SF unless otherwise specified by Manufacturer or Architect.
Employ the same materials, tools, and methods used in the installation.
** NOTE TO SPECIFIER ** Use ASTM D7234 for Industrial Sand MVR-TS-PA and Industrial Sand MVR-DB-TS-PA. For all others, use ASTM C1583. Include any other onsite testing specified. Delete if not required.
Product direct-to-concrete adhesion needs to be verified per ASTM D7234. Before proceeding with the installation, the results must be greater than 200 psi with concrete failure. The Manufacturer reserves the right to request additional mockup and testing.
Product direct-to-concrete adhesion needs to be verified per ASTM C1583. Before proceeding with the installation, the results must be greater than 200 psi with concrete failure. The Manufacturer reserves the right to request additional mockup and testing.
If the mock-up is not acceptable, rebuild it until satisfactory results are achieved.
Keep mock-up on-site to compare with finished work.
Do not alter or remove mock-up until work is completed or removal is authorized.
PRE-INSTALLATION CONFERENCE
Convene a conference approximately two weeks before the scheduled commencement of the Work. Attendees shall include Applicator, General Contractor, Facility Owner, Manufacturer or Manufacturer Representatives, Designer, Architect, and any responsible parties discussed for clarification of this specification. Include supporting documents relating to this specification or the project itself. The agenda shall include schedule, responsibilities, critical path items and approvals.
DELIVERY, STORAGE, AND HANDLING
Packing and Shipping:
All components delivered to the site shall be clearly marked with the product name and batch number, free of damage, and in the original Manufacturer's packaging.
All product safety data sheets, bills of lading, and any dangerous goods declaration documents must be included with product and project documents.
Storage and Protection:
The jobsite shall provide a storage location for all components. The area shall be clearly marked, dry, out of direct sunlight and inclement weather, free of obstruction, and kept between 60 degrees F and 80 degrees F.
Copies of Safety Data Sheets (SDS) for all components shall be kept on site for review by the EH and S, department of health, or responsible party.
Waste Disposal:
There shall be adequate disposal on the jobsite for non-hazardous waste generated during the project.
Handling:
All Safety Data Sheets shall always be adhered to.
All materials are to be treated as dangerous substances without firsthand knowledge. No untrained personnel shall touch, relocate, or use the materials without proper training or supervision.
No congregating, eating, smoking, or drinking of any kind is allowed on or near the materials.
PROJECT CONDITIONS
If any of the following requirements are not met, the Manufacturer must be consulted before the installation begins.
Site Requirements:
The installation may proceed only when the ambient relative humidity of the site is less than 85 percent, the temperatures of the air, material, and substrate are between 40 degrees F and 90 degrees F, and the substrate temperature is at least 5 degrees F above the dew point.
The site shall be free of other trades during and for 24 hours after installation.
The Approved Applicator shall be supplied with adequate lighting equal to the final lighting level during the preparation and installation of the system.
The Approved Applicator shall ensure that the site is properly ventilated and shall provide its own power and any necessary equipment to get the job done correctly and in a timely manner.
Safety Requirements:
All open flames and spark-producing equipment shall be removed from the work area prior to the commencement of installation.
"No Smoking" signs shall be posted at the entrances to the work area.
The Facility Owner shall be responsible for removing foodstuffs from the work area.
Non-related personnel in the work area shall be kept to a minimum.
Existing Concrete Substrate Requirements:
Measure compressive strength according to ASTM C805. Acceptable results: Minimum 3,000 psi.
Measure pH according to Test Method ASTM F710. Acceptable Results: 8-14.
If contamination is present or suspected, test the concrete and analyze compounds that may affect the coating's ability to bond. Acceptable methods include but are not limited to petrographic examination according to ASTM C856.
The Facility Owner, Engineer, and/or General Contractor must be notified and advised of potential costs of testing to meet Manufacturer specifications.
** NOTE TO SPECIFIER ** For paragraph below, the MVER requirements are based on the system option selected.
Moisture Testing Requirements:
** NOTE TO SPECIFIER ** Use 15 lbs. MVER for the following systems: Industrial Sand RC-PA, Industrial Sand RC-RC, Industrial Sand DB-RC-RC, Industrial Sand DB-RC-RCUV, Industrial Sand RC-RCUV.
Perform an anhydrous calcium chloride test, ASTM F1869-98. The installation may proceed only when the MVER (moisture vapor emission rates) is less than or equal to 15 lbs./1,000 SF/24 hrs.
** NOTE TO SPECIFIER ** Use 25 lbs. MVER for the following systems: Industrial Sand MF-PA, Industrial Sand MF-PA-HP, Industrial Sand MF-RC, Industrial Sand MF-RC-HP, Industrial Sand MF-TS-HP, Industrial Sand MVR-TS-PA, Industrial Sand MVR-DB-TS-PA, Industrial Sand SL-PA, Industrial Sand SL-PA-HP, Industrial Sand SL-RC, Industrial Sand SL-RC-HP, Industrial Sand SL-TS-HP, Industrial Sand TT-RC-HP.
Perform an anhydrous calcium chloride test, ASTM F1869-98. The installation may proceed only when the MVER (moisture vapor emission rates) is less than or equal to 25 lbs./1,000 SF/24 hrs.
Perform RH (relative humidity) test using in situ probes, ASTM F2170. The installation may proceed only when the RH level is less than or equal to 99 percent.
If vapor emission exceeds the Manufacturer's specified RH or MVER requirements, the Facility Owner, Engineer, and/or General Contractor must be notified of potential additional costs to lower moisture values to meet Manufacturer's specifications.
WARRANTY
Manufacturer's standard materials warranty unless indicated otherwise.
Approved Applicator shall furnish a warranty for workmanship.
PRODUCTS
Acceptable Manufacturer: Kretus Inc., which is located at:
1055 W. Struck Ave.
Orange, CA 92867
Tel: 714-694-2061
Email: request info (info@kretus.com);Web: https://www.kretus.com
Additional Contacts:
For English: Michael Mulnix, Senior Technical Product Manager. Email: michael@kretus.com; Phone: 916-757-4075.
Para Espanol: Jaime Monarres, Senior Product Manager; Email: jaime@kretus.com; Phone: 424-348-5127.
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
Substitutions: Not permitted.
Requests for substitutions will be considered in accordance with the provisions of Section 01 60 00.
** NOTE TO SPECIFIER ** Delete basis of design options not required.
Basis of Design: Single-Broadcast Industrial Sand MVR-TS-PA manufactured by Kretus.
Total Nominal Thickness: 1/8 inch (3 mm).
MVR Coat: KRETUS SELECT OMG BLOCKER or TOP SHELF EPOXY MVR.
A low-odor, 2-part system that can be adapted for hot and cold climates.
Base Coat: KRETUS SELECT EPOXY or TOP SHELF EPOXY.
A low-odor, 2-part system that can be adapted for hot and cold climates.
Colorant: KRETUS TOP SHELF EPOXY COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: As determined by the Facility Owner.
Broadcast: 30-mesh, clean, kiln-dried sand.
Top Coat: KRETUS POLYASPARTIC 92 LOW ODOR.
A 2-part system that can be adapted for hot and cold climates.
Colorant: KRETUS POLY COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: As determined by the Facility Owner.
Top Coat Texture: KRETUS ANTI-SLIP.
Based on the Manufacturer's recommendation and system requirements.
Product Requirements: Typical Values.
Abrasion Resistance (ASTM D4060): 15 mg loss; 10 mg with Anti-Slip.
Adhesion Strength (ASTM D4541): 400 psi, concrete failure.
Coefficient of Friction - Dry (ASTM D2047): 0.7.
Coefficient of Friction - Wet (ASTM D2047): 0.6.
Compressive Strength (ASTM C579): 13,700 psi.
Flame Spread/ Critical Flux (ASTM E648): Class 1.
Flame Spread/ Rate of Burning (ASTM D635): Self-extinguishing.
Flexural Strength (ASTM D790): 9,000 psi.
Gloss, 60 degrees (ASTM D523): 90.
Hardness, Konig (ASTM D4366): 150.
Hardness, Shore D (ASTM D2240): 85.
Impact Resistance (ASTM D2794): 120 in-lbs.
Indoor Air Quality (CA 01350): Compliant.
Microbial Resistance (ASTM G21): Passes, 0 growth.
Moisture Vapor Emission Rate (ASTM F1869-98): Less than 25 lbs.
Moisture Vapor Permeance (ASTM E96): 0.08 perms.
Relative Humidity (ASTM F2170): Less than 99 percent.
Tensile Elongation at Break (ASTM D638): 0.05.
Tensile Strength (ASTM D638): 7,800 psi.
Thermal Coefficient of Linear Expansion (ASTM D696): 18.0 x 10E-6 in/in/F.
UV Resistance (ASTM D4587): Level 3.
Water Absorption (ASTM D570): Less than 0.05 percent.
Yellowing Resistance (ASTM G154): Less than 3.0 DeltaE, gray; color tested for visible changes.
Basis of Design: Double-Broadcast Industrial Sand MVR-DB-TS-PA manufactured by Kretus.
Total Nominal Thickness: 3/16 inch (4 mm).
MVR Coat: KRETUS SELECT OMG BLOCKER or TOP SHELF EPOXY MVR.
A low-odor, 2-part system that can be adapted for hot and cold climates.
Base Coat, First and Second: KRETUS SELECT EPOXY or TOP SHELF EPOXY.
A low-odor, 2-part system that can be adapted for hot and cold climates.
Colorant: KRETUS TOP SHELF EPOXY COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: As determined by the Facility Owner.
Broadcast: 30-mesh, clean, kiln-dried sand.
Top Coat: KRETUS POLYASPARTIC 92 LOW ODOR.
A 2-part system that can be adapted for hot and cold climates.
Colorant: KRETUS POLY COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: As determined by the Facility Owner.
Top Coat Texture: KRETUS ANTI-SLIP.
Based on the Manufacturer's recommendation and system requirements.
Product Requirements: Typical Values.
Abrasion Resistance (ASTM D4060): 15 mg loss; 10 mg with Anti-Slip.
Adhesion Strength (ASTM D4541): 400 psi, concrete failure.
Coefficient of Friction - Dry (ASTM D2047): 0.7.
Coefficient of Friction - Wet (ASTM D2047): 0.6.
Compressive Strength (ASTM C579): 13,700 psi.
Flame Spread/ Critical Flux (ASTM E648): Class 1.
Flame Spread/ Rate of Burning (ASTM D635): Self-extinguishing.
Flexural Strength (ASTM D790): 9,000 psi.
Gloss, 60 degrees (ASTM D523): 90.
Hardness, Konig (ASTM D4366): 150.
Hardness, Shore D (ASTM D2240): 85.
Impact Resistance (ASTM D2794): 120 in-lbs.
Indoor Air Quality (CA 01350): Compliant.
Microbial Resistance (ASTM G21): Passes, 0 growth.
Moisture Vapor Emission Rate (ASTM F1869-98): Less than 25 lbs.
Moisture Vapor Permeance (ASTM E96): 0.08 perms.
Relative Humidity (ASTM F2170): Less than 99 percent.
Tensile Elongation at Break (ASTM D638): 0.05.
Tensile Strength (ASTM D638): 7,800 psi.
Thermal Coefficient of Linear Expansion (ASTM D696): 18.0 x 10E-6 in/in/F.
UV Resistance (ASTM D4587): Level 3.
Water Absorption (ASTM D570): Less than 0.05 percent.
Yellowing Resistance (ASTM G154): Less than 3.0 DeltaE, gray; color tested for visible changes.
Basis of Design: Single-Broadcast Industrial Sand RC-PA manufactured by Kretus.
Total Nominal Thickness: 1/8 inch (3 mm).
Base Coat: KRETUS URETHANE POLYMER CONCRETE RC.
A low odor, 3-part system that can be adapted for hot or cold climates.
Colorant: KRETUS URETHANE POLYMER CONCRETE COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: As determined by the Facility Owner.
Broadcast: 30-mesh, clean, kiln-dried sand.
Top Coat: KRETUS POLYASPARTIC 92 LOW ODOR.
A 2-part system that can be adapted for hot and cold climates.
Colorant: KRETUS POLY COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: As determined by the Facility Owner.
Top Coat Texture: KRETUS ANTI-SLIP.
Based on the Manufacturer's recommendation and system requirements.
Product Requirements: Typical Values.
Abrasion Resistance (ASTM D4060): 15 mg loss, 10 mg loss with Anti-Slip.
Adhesion Strength (ASTM D4541): Greater than 500 psi, concrete failure.
Coefficient of Friction - Dry (ASTM D2047): 0.7.
Coefficient of Friction - Wet (ASTM D2047): 0.6.
Compressive Strength (ASTM C579): 7,000 psi.
Flame Spread/Critical Flux (ASTM E648): Class 1.
Flame Spread/Rate of Burning (ASTM D635): Self-extinguishing.
Flexural Modulus of Elasticity (ASTM C580): 3.5 x 10E6 psi.
Flexural Strength (ASTM C580): 2,700 psi.
Gloss, 60 degrees (ASTM D523): 90.
Hardness (Konig Hardness) (ASTM D4366): 150.
Impact Resistance (ASTM D2794): Greater than 160 in-lbs.
Indoor Air Quality (CA 01350): Compliant.
Linear Shrinkage (ASTM C531): 0.002.
Microbial Resistance (ASTM G21): Passes, 0 growth.
Moisture Vapor Emission Rate (ASTM F1869): 15 lbs.
Moisture Vapor Permeance (ASTM E96): 0.15 perms.
Relative Humidity (ASTM F2170): 99 percent.
Tensile Strength (ASTM C307): 2,000 psi.
Thermal Coefficient of Linear Expansion (ASTM C531): 2.0 x 10E-5 in/in/F.
Thermal Shock Resistance (ASTM C484): 50 cycles, no cracking (base coat).
UV Resistance (ASTM D4587): Level 3.
Water Absorption (ASTM D570): Less than 0.05.
Yellowing Resistance (ASTM G154): Less than 3.0 DeltaE, gray, color tested for visible changes.
Basis of Design: Single-Broadcast Industrial Sand RC-RC manufactured by Kretus.
Total Nominal Thickness: 1/8 inch (3 mm).
Base Coat: KRETUS URETHANE POLYMER CONCRETE RC.
A low odor, 3-part system that can be adapted for hot or cold climates.
Colorant: KRETUS URETHANE POLYMER CONCRETE COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: As determined by the Facility Owner.
Broadcast: 30-mesh, clean, kiln-dried sand.
Top Coat: KRETUS URETHANE POLYMER CONCRETE RC.
A low odor, 3-part system that can be adapted for hot or cold climates.
Colorant: KRETUS URETHANE POLYMER CONCRETE COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: As determined by the Facility Owner.
Top Coat Texture: KRETUS ANTI-SLIP.
Based on the Manufacturer's recommendation and system requirements.
Product Requirements: Typical Values.
Abrasion Resistance (ASTM D4060): 70 mg loss.
Adhesion Strength (ASTM D4541): Greater than 500 psi, concrete failure.
Compressive Strength (ASTM C579): 7,000 psi.
Flame Spread/ Critical Flux (ASTM E648): Class 1.
Flame Spread/ Rate of Burning (ASTM D635): Self-extinguishing.
Flexural Modulus of Elasticity (ASTM C580): 3.5 x 10E6 psi.
Flexural Strength (ASTM C580): 2,700 psi.
Hardness, Shore D (ASTM D2240): 80.
Impact Resistance (ASTM D2794): Greater than 160 in-lbs.
Indoor Air Quality (CA 01350): Compliant.
Linear Shrinkage (ASTM C531): 0.002.
Moisture Vapor Emission Rate (ASTM F1869-98): Less than 15 lbs.
Microbial Resistance (ASTM G21): Passes, 0 growth.
Relative Humidity (ASTM F2170): Less than 99 percent.
Moisture Vapor Permeance (ASTM E96): 0.15 perms.
Tensile Strength (ASTM C307): 2,000 psi.
Thermal Coefficient of Linear Expansion (ASTM C531): 2.0 x 10E-5 in/in/F.
Thermal Shock Resistance (ASTM C484): 50 cycles, no cracking.
Water Absorption (ASTM D570): Less than 0.10 percent.
Basis of Design: Single-Broadcast Industrial Sand RC-RCUV manufactured by Kretus.
Total Nominal Thickness: 1/8 inch (3 mm).
Base Coat: KRETUS URETHANE POLYMER CONCRETE RC.
A low odor, 3-part system that can be adapted for hot or cold climates.
Colorant: KRETUS URETHANE POLYMER CONCRETE COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: Determined by Facility Owner.
Broadcast: 30-mesh, clean, kiln-dried sand.
Top Coat: KRETUS URETHANE POLYMER CONCRETE UV.
A low-odor, 4-part system.
Colorant: KRETUS URETHANE POLYMER CONCRETE COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: Determined by Facility Owner.
Top Coat Texture: KRETUS ANTI-SLIP.
Based on the Manufacturer's recommendation and system requirements.
Product Requirements: Typical Values.
Abrasion Resistance (ASTM D4060): 70 mg loss.
Adhesion Strength (ASTM D4541): Greater than 500 psi, concrete failure.
Compressive Strength (ASTM C579): 7,000 psi.
Flame Spread/ Critical Flux (ASTM E648): Class 1.
Flame Spread/ Rate of Burning (ASTM D635): Self-extinguishing.
Flexural Modulus of Elasticity (ASTM C580): 3.5 x 10E6 psi.
Flexural Strength (ASTM C580): 2,700 psi.
Hardness, Shore D (ASTM D2240): 80.
Impact Resistance (ASTM D2794): Greater than 160 in-lbs.
Indoor Air Quality (CA 01350): Compliant.
Linear Shrinkage (ASTM C531): 0.002.
Microbial Resistance (ASTM G21): Passes, 0 growth.
Moisture Vapor Emission Rate (ASTM F1869-98): Less than 15 lbs.
Moisture Vapor Permeance (ASTM E96): 0.15 perms.
Relative Humidity (ASTM F2170): Less than 99 percent.
Tensile Strength (ASTM C307): 2,000 psi.
Thermal Coefficient of Linear Expansion (ASTM C531): 2.0 x 10E-5 in/in/F.
Thermal Shock Resistance (ASTM C484): 50 cycles, no cracking (base coat).
UV Resistance (ASTM D4587): Level 1.
Water Absorption (ASTM D570): Less than 0.10 percent.
Basis of Design: Double-Broadcast Industrial Sand DB-RC-RC manufactured by Kretus.
Total Nominal Thickness: 3/16 inch (4 mm).
Base Coat First and Second: KRETUS URETHANE POLYMER CONCRETE RC.
A low odor, 3-part system that can be adapted for hot or cold climates.
Colorant: KRETUS URETHANE POLYMER CONCRETE COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: As determined by the Facility Owner.
Broadcast: 30-mesh, clean, kiln-dried sand.
Top Coat: KRETUS URETHANE POLYMER CONCRETE RC.
A low odor, 3-part system that can be adapted for hot or cold climates.
Colorant: KRETUS URETHANE POLYMER CONCRETE COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: As determined by the Facility Owner.
Top Coat Texture: KRETUS ANTI-SLIP.
Based on the Manufacturer's recommendation and system requirements.
Product Requirements: Typical Values.
Abrasion Resistance (ASTM D4060): 70 mg loss.
Adhesion Strength (ASTM D4541): Greater than 500 psi, concrete failure.
Compressive Strength (ASTM C579): 7,000 psi.
Flame Spread/ Critical Flux (ASTM E648): Class 1.
Flame Spread/ Rate of Burning (ASTM D635): Self-extinguishing.
Flexural Modulus of Elasticity (ASTM C580): 3.5 x 10E6 psi.
Flexural Strength (ASTM C580): 2,700 psi.
Hardness, Shore D (ASTM D2240): 80.
Impact Resistance (ASTM D2794): Greater than 160 in-lbs.
Indoor Air Quality (CA 01350): Compliant.
Linear Shrinkage (ASTM C531): 0.002.
Microbial Resistance (ASTM G21): Passes, 0 growth.
Moisture Vapor Emission Rate (ASTM F1869-98): Less than 15 lbs.
Moisture Vapor Permeance (ASTM E96): 0.15 perms.
Relative Humidity (ASTM F2170): Less than 99 percent.
Tensile Strength (ASTM C307): 2,000 psi.
Thermal Coefficient of Linear Expansion (ASTM C531): 2.0 x 10E-5 in/in/F.
Thermal Shock Resistance (ASTM C484): 50 cycles, no cracking.
Water Absorption (ASTM D570): Less than 0.10 percent.
Basis of Design: Double-Broadcast Industrial Sand DB-RC-RCUV manufactured by Kretus.
Total Nominal Thickness: 3/16 inch (4 mm).
Base Coat, First and Second: KRETUS URETHANE POLYMER CONCRETE RC.
A low odor, 3-part system that can be adapted for hot or cold climates.
Colorant: KRETUS URETHANE POLYMER CONCRETE COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: As determined by the Facility Owner.
Broadcast: 30-mesh, clean, kiln-dried sand.
Top Coat: KRETUS URETHANE POLYMER CONCRETE UV.
A low-odor, 4-part system.
Colorant: Kretus Urethane Polymer Concrete Colorant.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: Determined by Facility Owner.
Top Coat Texture: KRETUS ANTI-SLIP.
Based on the Manufacturer's recommendation and system requirements.
Product Requirements: Typical Values.
Abrasion Resistance (ASTM D4060): 70 mg loss.
Adhesion Strength (ASTM D4541): Greater than 500 psi, concrete failure.
Compressive Strength (ASTM C579): 7,000 psi.
Flame Spread/ Critical Flux (ASTM E648): Class 1.
Flame Spread/ Rate of Burning (ASTM D635): Self-extinguishing.
Flexural Modulus of Elasticity (ASTM C580): 3.5 x 10E6 psi.
Flexural Strength (ASTM C580): 2,700 psi.
Hardness, Shore D (ASTM D2240): 80.
Impact Resistance (ASTM D2794): Greater than 160 in-lbs.
Indoor Air Quality (CA 01350): Compliant.
Linear Shrinkage (ASTM C531): 0.002.
Microbial Resistance (ASTM G21): Passes, 0 growth.
Moisture Vapor Emission Rate (ASTM F1869-98): Less than 15 lbs.
Moisture Vapor Permeance (ASTM E96): 0.15 perms.
Relative Humidity (ASTM F2170): Less than 99 percent.
Tensile Strength (ASTM C307): 2,000 psi.
Thermal Coefficient of Linear Expansion (ASTM C531): 2.0 x 10E-5 in/in/F.
Thermal Shock Resistance (ASTM C484): 50 cycles, no cracking (base coat).
UV Resistance (ASTM D4587): Level 1.
Water Absorption (ASTM D570): Less than 0.10 percent.
Basis of Design: Single-Broadcast Industrial Sand SL-PA manufactured by Kretus.
Total Nominal Thickness: 3/16 inch (4 mm).
Base Coat: KRETUS URETHANE POLYMER CONCRETE SL.
A low odor, 3-part system that can be adapted for hot or cold climates.
Colorant: KRETUS URETHANE POLYMER CONCRETE COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: Determined by Facility Owner.
Broadcast: 30-mesh, clean, kiln-dried sand.
Top Coat: KRETUS POLYASPARTIC 92 LOW ODOR.
A 2-part system that can be adapted for hot and cold climates.
Colorant: KRETUS POLY COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: As determined by the Facility Owner.
Top Coat Texture: KRETUS ANTI-SLIP.
Based on the Manufacturer's recommendation and system requirements.
Product Requirements: Typical Values.
Abrasion Resistance (ASTM D4060): 15 mg loss, 10 mg loss with Anti-Slip.
Adhesion Strength (ASTM D4541): Greater than 500 psi, concrete failure.
Coefficient of Friction - Dry (ASTM D2047): 0.7.
Coefficient of Friction - Wet (ASTM D2047): 0.6.
Compressive Strength (ASTM C579): 7,000 psi.
Flame Spread/ Critical Flux (ASTM E648): Class 1.
Flame Spread/ Rate of Burning (ASTM D635): Self-extinguishing.
Flexural Modulus of Elasticity (ASTM C580): 3.5 x 10E6 psi.
Flexural Strength (ASTM C580): 2,700 psi.
Gloss, 60 degrees (ASTM D523): 90.
Hardness (Konig Hardness) (ASTM D4366): 150.
Hardness, Shore D (ASTM D2240): 80.
Impact Resistance (ASTM D2794): Greater than 160 in-lbs.
Indoor Air Quality (CA 01350): Compliant.
Linear Shrinkage (ASTM C531): 0.002.
Microbial Resistance (ASTM G21): Passes, 0 growth.
Moisture Vapor Emission Rate (ASTM F1869): Less than 25 lbs.
Moisture Vapor Permeance (ASTM E96): 0.15 perms.
Relative Humidity (ASTM F2170): Less than 99 percent.
Tensile Strength (ASTM C307): 2,000 psi.
Thermal Coefficient of Linear Expansion (ASTM C531): 2.0 x 10E-5 in/in/F.
Thermal Shock Resistance (ASTM C484): 50 cycles, no cracking (base coat).
UV Resistance (ASTM D4587): Level 3.
Water Absorption (ASTM D570): Less than 0.05.
Yellowing Resistance (ASTM G154): Less than 3.0 DeltaE, gray; color tested for visible changes.
Basis of Design: Single-Broadcast Industrial Sand SL-RC manufactured by Kretus.
Total Nominal Thickness: 3/16 inches (4 mm).
Base Coat: KRETUS URETHANE POLYMER CONCRETE SL.
A low odor, 3-part system that can be adapted for hot or cold climates.
Colorant: KRETUS URETHANE POLYMER CONCRETE COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: As determined by the Facility Owner.
Broadcast: 30-mesh, clean, kiln-dried sand.
Top Coat: KRETUS URETHANE POLYMER CONCRETE RC.
A low odor, 3-part system that can be adapted for hot or cold climates.
Colorant: KRETUS URETHANE POLYMER CONCRETE COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: Determined by Facility Owner.
Top Coat Texture: KRETUS ANTI-SLIP.
Based on the Manufacturer's recommendation and system requirements.
Product Requirements: Typical Values.
Abrasion Resistance (ASTM D4060): 70 mg loss.
Adhesion Strength (ASTM D4541): Greater than 500 psi, concrete failure.
Compressive Strength (ASTM C579): 7,000 psi.
Flame Spread/ Critical Flux (ASTM E648): Class 1.
Flame Spread/ Rate of Burning (ASTM D635): Self-extinguishing.
Flexural Modulus of Elasticity (ASTM C580): 3.5 x 10E6 psi.
Flexural Strength (ASTM C580): 2,700 psi.
Hardness, Shore D (ASTM D2240): 80.
Impact Resistance (ASTM D2794): Greater than 160 in-lbs.
Indoor Air Quality (CA 01350): Compliant.
Linear Shrinkage (ASTM C531): 0.002.
Microbial Resistance (ASTM G21): Passes, 0 growth.
Moisture Vapor Emission Rate (ASTM F1869-98): Less than 25 lbs.
Moisture Vapor Permeance (ASTM E96): 0.15 perms.
Relative Humidity (ASTM F2170): Less than 99 percent.
Tensile Strength (ASTM C307): 2,000 psi.
Thermal Coefficient of Linear Expansion (ASTM C531): 2.0 x 10E-5 in/in/F.
Thermal Shock Resistance (ASTM C484): 50 cycles, no cracking.
Water Absorption (ASTM D570): Less than 0.10 percent.
Basis of Design: Single-Broadcast Industrial Sand SL-TS-HP manufactured by Kretus.
Total Nominal Thickness: 3/16 inch (4 mm).
Base Coat: KRETUS URETHANE POLYMER CONCRETE SL.
A low odor, 3-part system that can be adapted for hot or cold climates.
Colorant: KRETUS URETHANE POLYMER CONCRETE COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: Determined by Facility Owner.
Broadcast: 30-mesh, clean, kiln-dried sand.
Cap Coat: KRETUS TOP SHELF EPOXY.
A low-odor, 2-part system that can be adapted for hot and cold climates.
Colorant: KRETUS TOP SHELF EPOXY COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: As determined by the Facility Owner.
Top Coat: KRETUS POLYURETHANE HP.
A 2-part system available in Gloss and Satin.
Colorant: KRETUS POLY COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: Determined by Facility Owner.
Top Coat Texture: KRETUS ANTI-SLIP.
Based on the Manufacturer's recommendation and system requirements.
Product Requirements: Typical Values.
Abrasion Resistance (ASTM D4060): 10 mg loss; 4 mg with Anti-Slip.
Adhesion Strength (ASTM D4541): Greater than 500 psi, concrete failure.
Coefficient of Friction; Dry (ASTM D2047): 0.7.
Coefficient of Friction; Wet (ASTM D2047): 0.6.
Compressive Strength (ASTM C579): 7,000 psi.
Flame Spread/ Critical Flux (ASTM E648): Class 1.
Flame Spread/ Rate of Burning (ASTM D635): Self-extinguishing.
Flexural Modulus of Elasticity (ASTM C580): 3.5 x 10E^6 psi
Flexural Strength (ASTM C580): 2,700 psi.
Gloss, 60 degrees (ASTM D523): 50 (Satin) 80+ (Gloss).
Hardness, Konig (ASTM D4366): 170.
Hardness, Shore D (ASTM D2240): 80.
Impact Resistance (ASTM D2794): Greater than 160 in-lbs.
Indoor Air Quality (CA 01350): Compliant.
Linear Shrinkage (ASTM C531): 0.002.
Microbial Resistance (ASTM G21): Passes, 0 growth.
Modulus of Elasticity (ASTM D790): 5.0 x 10E^5 psi.
Moisture Vapor Emission Rate (ASTM F1869-98): Less than 25 lbs.
Moisture Vapor Permeance (ASTM E96): 0.15 perms.
Relative Humidity (ASTM F2170): Less than 99 percent.
Tensile Strength (ASTM C307): 2,000 psi.
Thermal Coefficient of Linear Expansion (ASTM C531): 2.0 x 10E-5 in/in/F.
Thermal Shock Resistance (ASTM C484): 50 cycles, no cracking (base coat).
UV Resistance (ASTM D4587): Level 2.
Water Absorption (ASTM D570): Less than 0.05 percent.
Yellowing Resistance (ASTM G154): Less than 3.0 DeltaE, gray; color tested for visible changes.
Basis of Design: Single-Broadcast Industrial Sand SL-PA-HP manufactured by Kretus.
Total Nominal Thickness: 3/16 inch (4 mm).
Base Coat: KRETUS URETHANE POLYMER CONCRETE SL.
A low odor, 3-part system that can be adapted for hot or cold climates.
Colorant: KRETUS URETHANE POLYMER CONCRETE COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: Determined by Facility Owner.
Broadcast: 30-mesh, clean, kiln-dried sand.
Cap Coat: KRETUS POLYASPARTIC 92 LOW ODOR.
A 2-part system that can be adapted for hot and cold climates.
Colorant: KRETUS POLY COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: As determined by the Facility Owner.
Top Coat: KRETUS POLYURETHANE HP.
A 2-part system available in Gloss and Satin.
Colorant: KRETUS POLY COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: Determined by Facility Owner.
Top Coat Texture: KRETUS ANTI-SLIP.
Based on the Manufacturer's recommendation and system requirements.
Product Requirements: Typical Values.
Abrasion Resistance (ASTM D4060): 10 mg loss; 4 mg with Anti-Slip.
Adhesion Strength (ASTM D4541): Greater than 500 psi, concrete failure.
Coefficient of Friction; Dry (ASTM D2047): 0.7.
Coefficient of Friction; Wet (ASTM D2047): 0.6.
Compressive Strength (ASTM C579): 7,000 psi.
Flame Spread/ Critical Flux (ASTM E648): Class 1.
Flame Spread/ Rate of Burning (ASTM D635): Self-extinguishing.
Flexural Modulus of Elasticity (ASTM C580): 3.5 x 10E^6 psi.
Flexural Strength (ASTM C580): 2,700 psi.
Gloss, 60 degrees (ASTM D523): 50 (Satin) 80+ (Gloss).
Hardness, Konig (ASTM D4366): 170.
Hardness, Shore D (ASTM D2240): 80.
Impact Resistance (ASTM D2794): Greater than 160 in-lbs.
Indoor Air Quality (CA 01350): Compliant.
Linear Shrinkage (ASTM C531): 0.002.
Microbial Resistance (ASTM G21): Passes, 0 growth.
Modulus of Elasticity (ASTM D790): 5.0 x 10E^5 psi.
Moisture Vapor Emission Rate (ASTM F1869-98): Less than 25 lbs.
Moisture Vapor Permeance (ASTM E96): 0.15 perms.
Relative Humidity (ASTM F2170): Less than 99 percent.
Tensile Strength (ASTM C307): 2,000 psi.
Thermal Coefficient of Linear Expansion (ASTM C531): 2.0 x 10E-5 in/in/F.
Thermal Shock Resistance (ASTM C484): 50 cycles, no cracking (base coat).
UV Resistance (ASTM D4587): Level 2.
Water Absorption (ASTM D570): Less than 0.05 percent.
Yellowing Resistance (ASTM G154): Less than 3.0 DeltaE, gray; color tested for visible changes.
Basis of Design: Single-Broadcast Industrial Sand SL-RC-HP manufactured by Kretus.
Total Nominal Thickness: 3/16 inch (4 mm).
Base Coat: KRETUS URETHANE POLYMER CONCRETE SL.
A low odor, 3-part system that can be adapted for hot or cold climates.
Colorant: KRETUS URETHANE POLYMER CONCRETE COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: Determined by Facility Owner.
Broadcast: 30-mesh, clean, kiln-dried sand.
Cap Coat: KRETUS URETHANE POLYMER CONCRETE RC.
A low odor, 3-part system that can be adapted for hot or cold climates.
Colorant: KRETUS URETHANE POLYMER CONCRETE COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: Determined by Facility Owner.
Top Coat: KRETUS POLYURETHANE HP.
A 2-part system available in Gloss and Satin.
Colorant: KRETUS POLY COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: Determined by Facility Owner.
Top Coat Texture: KRETUS ANTI-SLIP.
Based on the Manufacturer's recommendation and system requirements.
Product Requirements: Typical Values.
Abrasion Resistance (ASTM D4060): 10 mg loss; 4 mg with Anti-Slip.
Adhesion Strength (ASTM D4541): Greater than 500 psi, concrete failure.
Coefficient of Friction; Dry (ASTM D2047): 0.7.
Coefficient of Friction; Wet (ASTM D2047): 0.6.
Compressive Strength (ASTM C579): 7,000 psi.
Flame Spread/ Critical Flux (ASTM E648): Class 1.
Flame Spread/ Rate of Burning (ASTM D635): Self-extinguishing.
Flexural Modulus of Elasticity (ASTM C580): 3.5 x 10E^6 psi.
Flexural Strength (ASTM C580): 2,700 psi.
Gloss, 60 degrees (ASTM D523): 50 (Satin) 80+ (Gloss).
Hardness, Konig (ASTM D4366): 170.
Hardness, Shore D (ASTM D2240): 80.
Impact Resistance (ASTM D2794): Greater than 160 in-lbs.
Indoor Air Quality (CA 01350): Compliant.
Linear Shrinkage (ASTM C531): 0.002.
Microbial Resistance (ASTM G21): Passes, 0 growth.
Modulus of Elasticity (ASTM D790): 5.0 x 10E^5 psi.
Moisture Vapor Emission Rate (ASTM F1869-98): Less than 25 lbs.
Moisture Vapor Permeance (ASTM E96): 0.15 perms.
Relative Humidity (ASTM F2170): Less than 99 percent.
Tensile Strength (ASTM C307): 2,000 psi.
Thermal Coefficient of Linear Expansion (ASTM C531): 2.0 x 10E-5 in/in/F.
Thermal Shock Resistance (ASTM C484): 50 cycles, no cracking (base coat).
UV Resistance (ASTM D4587): Level 2.
Water Absorption (ASTM D570): Less than 0.05 percent.
Yellowing Resistance (ASTM G154): Less than 3.0 DeltaE, gray; color tested for visible changes.
Basis of Design: Single-Broadcast Industrial Sand MF-PA manufactured by Kretus.
Total Nominal Thickness: 1/4 inch (6 mm).
Base Coat: KRETUS URETHANE POLYMER CONCRETE MF.
A low odor, 3-part system that can be adapted for hot or cold climates.
Colorant: KRETUS URETHANE POLYMER CONCRETE COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: Determined by Facility Owner.
Broadcast: 30-mesh, clean, kiln-dried sand.
Top Coat: KRETUS POLYASPARTIC 92 LOW ODOR.
A 2-part system that can be adapted for hot and cold climates.
Colorant: KRETUS POLY COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: As determined by the Facility Owner.
Top Coat Texture: KRETUS ANTI-SLIP.
Based on the Manufacturer's recommendation and system requirements.
Product Requirements: Typical Values.
Abrasion Resistance (ASTM D4060): 15 mg loss, 10 mg loss with Anti-Slip.
Adhesion Strength (ASTM D4541): Greater than 500 psi, concrete failure.
Coefficient of Friction - Dry (ASTM D2047): 0.7.
Coefficient of Friction - Wet (ASTM D2047): 0.6.
Compressive Strength (ASTM C579): 7,000 psi.
Flame Spread/ Critical Flux (ASTM E648): Class 1.
Flame Spread/ Rate of Burning (ASTM D635): Self-extinguishing.
Flexural Modulus of Elasticity (ASTM C580): 3.5 x 10E6 psi.
Flexural Strength (ASTM C580): 2,700 psi.
Gloss, 60 degrees (ASTM D523): 90.
Hardness (Konig Hardness) (ASTM D4366): 150.
Hardness, Shore D (ASTM D2240): 80.
Impact Resistance (ASTM D2794): Greater than 160 in-lbs.
Indoor Air Quality (CA 01350): Compliant.
Linear Shrinkage (ASTM C531): 0.002.
Microbial Resistance (ASTM G21): Passes, 0 growth.
Moisture Vapor Emission Rate (ASTM F1869): Less than 25 lbs.
Moisture Vapor Permeance (ASTM E96): 0.15 perms.
Relative Humidity (ASTM F2170): Less than 99 percent.
Tensile Strength (ASTM C307): 2,000 psi.
Thermal Coefficient of Linear Expansion (ASTM C531): 2.0 x 10E-5 in/in/F.
Thermal Shock Resistance (ASTM C484): 50 cycles, no cracking (base coat).
UV Resistance (ASTM D4587): Level 3.
Water Absorption (ASTM D570): Less than 0.05.
Yellowing Resistance (ASTM G154): Less than 3.0 DeltaE, gray; color tested for visible changes.
Basis of Design: Single-Broadcast Industrial Sand MF-RC manufactured by Kretus.
Total Nominal Thickness: 3/16 inches (4 mm).
Base Coat: KRETUS URETHANE POLYMER CONCRETE MF.
A low odor, 3-part system that can be adapted for hot or cold climates.
Colorant: KRETUS URETHANE POLYMER CONCRETE COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: Determined by Facility Owner.
Broadcast: 30-mesh, clean, kiln-dried sand.
Top Coat: KRETUS URETHANE POLYMER CONCRETE RC.
A low odor, 3-part system that can be adapted for hot or cold climates.
Colorant: KRETUS URETHANE POLYMER CONCRETE COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: Determined by Facility Owner.
Top Coat Texture: KRETUS ANTI-SLIP.
Based on the Manufacturer's recommendation and system requirements.
Product Requirements: Typical Values.
Abrasion Resistance (ASTM D4060): 70 mg loss.
Adhesion Strength (ASTM D4541): Greater than 500 psi, concrete failure.
Compressive Strength (ASTM C579): 7,000 psi.
Flame Spread/ Critical Flux (ASTM E648): Class 1.
Flame Spread/ Rate of Burning (ASTM D635): Self-extinguishing.
Flexural Modulus of Elasticity (ASTM C580): 3.5 x 106 psi.
Flexural Strength (ASTM C580): 2,700 psi.
Hardness, Shore D (ASTM D2240): 80.
Impact Resistance (ASTM D2794): Greater than 160 in-lbs.
Indoor Air Quality (CA 01350): Compliant.
Linear Shrinkage (ASTM C531): 0.002.
Microbial Resistance (ASTM G21): Passes, 0 growth.
Moisture Vapor Emission Rate (ASTM F1869-98): Less than 25 lbs.
Moisture Vapor Permeance (ASTM E96): 0.15 perms.
Relative Humidity (ASTM F2170): Less than 99 percent.
Tensile Strength (ASTM C307): 2,000 psi.
Thermal Coefficient of Linear Expansion (ASTM C531): 2.0 x 10E-5 in/in/F.
Thermal Shock Resistance (ASTM C484): 50 cycles, no cracking.
Water Absorption (ASTM D570): Less than 0.10 percent.
Basis of Design: Single-Broadcast Industrial Sand MF-TS-HP manufactured by Kretus.
Total Nominal Thickness: 1/4 inch (6 mm).
Base Coat: KRETUS URETHANE POLYMER CONCRETE MF.
A low odor, 3-part system that can be adapted for hot or cold climates.
Colorant: KRETUS URETHANE POLYMER CONCRETE COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: Determined by Facility Owner.
Broadcast: 30-mesh, clean, kiln-dried sand.
Cap Coat: KRETUS TOP SHELF EPOXY.
A low-odor, 2-part system that can be adapted for hot and cold climates.
Colorant: KRETUS TOP SHELF EPOXY COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: As determined by the Facility Owner.
Top Coat: KRETUS POLYURETHANE HP.
A 2-part system available in Gloss and Satin.
Colorant: KRETUS POLY COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: Determined by Facility Owner.
Top Coat Texture: KRETUS ANTI-SLIP.
Based on the Manufacturer's recommendation and system requirements.
Product Requirements: Typical Values.
Abrasion Resistance (ASTM D4060): 10 mg loss; 4 mg with Anti-Slip.
Adhesion Strength (ASTM D4541): Greater than 500 psi, concrete failure.
Coefficient of Friction; Dry (ASTM D2047): 0.7.
Coefficient of Friction; Wet (ASTM D2047): 0.6.
Compressive Strength (ASTM C579): 7,000 psi.
Flame Spread/ Critical Flux (ASTM E648): Class 1.
Flame Spread/ Rate of Burning (ASTM D635): Self-extinguishing.
Flexural Modulus of Elasticity (ASTM C580): 3.5 x 10E^6 psi.
Flexural Strength (ASTM C580): 2,700 psi.
Gloss, 60 degrees (ASTM D523): 50 (Satin) 80+ (Gloss).
Hardness, Konig (ASTM D4366): 170.
Hardness, Shore D (ASTM D2240): 80.
Impact Resistance (ASTM D2794): Greater than 160 in-lbs.
Indoor Air Quality (CA 01350): Compliant.
Linear Shrinkage (ASTM C531): 0.002.
Microbial Resistance (ASTM G21): Passes, 0 growth.
Modulus of Elasticity (ASTM D790): 5.0 x 10E^5 psi.
Moisture Vapor Emission Rate (ASTM F1869-98): Less than 25 lbs.
Moisture Vapor Permeance (ASTM E96): 0.15 perms.
Relative Humidity (ASTM F2170): Less than 99 percent.
Tensile Strength (ASTM C307): 2,000 psi.
Thermal Coefficient of Linear Expansion (ASTM C531): 2.0 x 10E-5 in/in/F.
Thermal Shock Resistance (ASTM C484): 50 cycles, no cracking (base coat).
UV Resistance (ASTM D4587): Level 2.
Water Absorption (ASTM D570): Less than 0.05 percent.
Yellowing Resistance (ASTM G154): Less than 3.0 DeltaE, gray (color tested for visible changes).
Basis of Design: Single-Broadcast Industrial Sand MF-PA-HP manufactured by Kretus.
Total Nominal Thickness: 1/4 inch (6 mm).
Base Coat: KRETUS URETHANE POLYMER CONCRETE MF.
A low odor, 3-part system that can be adapted for hot or cold climates.
Colorant: KRETUS URETHANE POLYMER CONCRETE COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: Determined by Facility Owner.
Broadcast: 30-mesh, clean, kiln-dried sand.
Cap Coat: KRETUS POLYASPARTIC 92 LOW ODOR.
A 2-part system that can be adapted for hot and cold climates.
Colorant: KRETUS POLY COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: As determined by the Facility Owner.
Top Coat: KRETUS POLYURETHANE HP.
A 2-part system available in Gloss and Satin.
Colorant: KRETUS POLY COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: Determined by Facility Owner.
Top Coat Texture: KRETUS ANTI-SLIP.
Based on the Manufacturer's recommendation and system requirements.
Product Requirements: Typical Values.
Abrasion Resistance (ASTM D4060): 10 mg loss; 4 mg with Anti-Slip.
Adhesion Strength (ASTM D4541): Greater than 500 psi, concrete failure.
Coefficient of Friction; Dry (ASTM D2047): 0.7.
Coefficient of Friction; Wet (ASTM D2047): 0.6.
Compressive Strength (ASTM C579): 7,000 psi.
Flame Spread/ Critical Flux (ASTM E648): Class 1.
Flame Spread/ Rate of Burning (ASTM D635): Self-extinguishing.
Flexural Modulus of Elasticity (ASTM C580): 3.5 x 10E^6 psi.
Flexural Strength (ASTM C580): 2,700 psi.
Gloss, 60 degrees (ASTM D523): 50 (Satin) 80+ (Gloss).
Hardness, Konig (ASTM D4366): 170.
Hardness, Shore D (ASTM D2240): 80.
Impact Resistance (ASTM D2794): Greater than 160 in-lbs.
Indoor Air Quality (CA 01350): Compliant.
Linear Shrinkage (ASTM C531): 0.002.
Microbial Resistance (ASTM G21): Passes, 0 growth.
Modulus of Elasticity (ASTM D790): 5.0 x 10E^5 psi.
Moisture Vapor Emission Rate (ASTM F1869-98): Less than 25 lbs.
Moisture Vapor Permeance (ASTM E96): 0.15 perms.
Relative Humidity (ASTM F2170): Less than 99 percent.
Tensile Strength (ASTM C307): 2,000 psi.
Thermal Coefficient of Linear Expansion (ASTM C531): 2.0 x 10E-5 in/in/F.
Thermal Shock Resistance (ASTM C484): 50 cycles, no cracking (base coat).
UV Resistance (ASTM D4587): Level 2.
Water Absorption (ASTM D570): Less than 0.05 percent.
Yellowing Resistance (ASTM G154): Less than 3.0 DeltaE, gray; color tested for visible changes.
Basis of Design: Single-Broadcast Industrial Sand MF-RC-HP manufactured by Kretus.
Total Nominal Thickness: 1/4 inch (6 mm).
Base Coat: KRETUS URETHANE POLYMER CONCRETE MF.
A low odor, 3-part system that can be adapted for hot or cold climates.
Colorant: KRETUS URETHANE POLYMER CONCRETE COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: Determined by Facility Owner.
Broadcast: 30-mesh, clean, kiln-dried sand.
Cap Coat: KRETUS URETHANE POLYMER CONCRETE RC.
A low odor, 3-part system that can be adapted for hot or cold climates.
Colorant: KRETUS URETHANE POLYMER CONCRETE COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: Determined by Facility Owner.
Top Coat: KRETUS POLYURETHANE HP.
A 2-part system available in Gloss and Satin.
Colorant: KRETUS POLY COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: Determined by Facility Owner.
Top Coat Texture: KRETUS ANTI-SLIP.
Based on the Manufacturer's recommendation and system requirements.
Product Requirements: Typical Values.
Abrasion Resistance (ASTM D4060): 10 mg loss; 4 mg with Anti-Slip.
Adhesion Strength (ASTM D4541): Greater than 500 psi, concrete failure.
Coefficient of Friction; Dry (ASTM D2047): 0.7.
Coefficient of Friction; Wet (ASTM D2047): 0.6.
Compressive Strength (ASTM C579): 7,000 psi.
Flame Spread/ Critical Flux (ASTM E648): Class 1.
Flame Spread/ Rate of Burning (ASTM D635): Self-extinguishing.
Flexural Modulus of Elasticity (ASTM C580): 3.5 x 10E6 psi
Flexural Strength (ASTM C580): 2,700 psi.
Gloss, 60 degrees (ASTM D523): 50 (Satin) 80+ (Gloss).
Hardness, Konig (ASTM D4366): 170.
Hardness, Shore D (ASTM D2240): 80.
Impact Resistance (ASTM D2794): Greater than 160 in-lbs.
Indoor Air Quality (CA 01350): Compliant.
Linear Shrinkage (ASTM C531): 0.002.
Microbial Resistance (ASTM G21): Passes, 0 growth.
Modulus of Elasticity (ASTM D790): 5.0 x 10E^5 psi.
Moisture Vapor Emission Rate (ASTM F1869-98): Less than 25 lbs.
Moisture Vapor Permeance (ASTM E96): 0.15 perms.
Relative Humidity (ASTM F2170): Less than 99 percent.
Tensile Strength (ASTM C307): 2,000 psi.
Thermal Coefficient of Linear Expansion (ASTM C531): 2.0 x 10E-5 in/in/F.
Thermal Shock Resistance (ASTM C484): 50 cycles, no cracking (base coat).
UV Resistance (ASTM D4587): Level 2.
Water Absorption (ASTM D570): Less than 0.05 percent.
Yellowing Resistance (ASTM G154): Less than 3.0 DeltaE, gray; color tested for visible changes.
Basis of Design: Single-Broadcast Industrial Sand TT-RC-HP manufactured by Kretus.
Total Nominal Thickness: 3/8 inch (9 mm).
Base Coat: KRETUS URETHANE POLYMER CONCRETE TT.
A low odor, 3-part system that can be adapted for hot or cold climates.
Colorant: KRETUS URETHANE POLYMER CONCRETE COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: Determined by Facility Owner.
Broadcast: 30-mesh, clean, kiln-dried sand.
Cap Coat: KRETUS URETHANE POLYMER CONCRETE RC.
A low odor, 3-part system that can be adapted for hot or cold climates.
Colorant: KRETUS URETHANE POLYMER CONCRETE COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: Determined by Facility Owner.
Top Coat: KRETUS POLYURETHANE HP.
A 2-part system available in Gloss and Satin.
Colorant: KRETUS POLY COLORANT.
** NOTE TO SPECIFIER ** Delete colors option not required.
Colors: As determined by the Architect.
Colors: Determined by Facility Owner.
Top Coat Texture: KRETUS ANTI-SLIP.
Based on the Manufacturer's recommendation and system requirements.
Product Requirements: Typical Values.
Abrasion Resistance (ASTM D4060): 10 mg loss; 4 mg with Anti-Slip.
Adhesion Strength (ASTM D4541): Greater than 500 psi, concrete failure.
Coefficient of Friction; Dry (ASTM D2047): 0.7.
Coefficient of Friction; Wet (ASTM D2047): 0.6.
Compressive Strength (ASTM C579): 7,000 psi.
Flame Spread/ Critical Flux (ASTM E648): Class 1.
Flame Spread/ Rate of Burning (ASTM D635): Self-extinguishing.
Flexural Modulus of Elasticity (ASTM C580): 3.5 x 10E6 psi
Flexural Strength (ASTM C580): 2,700 psi.
Gloss, 60 degrees (ASTM D523): 50 (Satin), 80+ (Gloss).
Hardness, Konig (ASTM D4366): 170.
Hardness, Shore D (ASTM D2240): 80.
Impact Resistance (ASTM D2794): Greater than 160 in-lbs.
Indoor Air Quality (CA 01350): Compliant.
Linear Shrinkage (ASTM C531): 0.002.
Microbial Resistance (ASTM G21): Passes, 0 growth.
Modulus of Elasticity (ASTM D790): 5.0 x 10E^5 psi.
Moisture Vapor Emission Rate (ASTM F1869-98): Less than 25 lbs.
Moisture Vapor Permeance (ASTM E96): 0.15 perms.
Relative Humidity (ASTM F2170): Less than 99 percent.
Tensile Strength (ASTM C307): 2,000 psi.
Thermal Coefficient of Linear Expansion (ASTM C531): 2.0 x 10E-5 in/in/F.
Thermal Shock Resistance (ASTM C484): 50 cycles, no cracking (base coat).
UV Resistance (ASTM D4587): Level 2.
Water Absorption (ASTM D570): Less than 0.05 percent.
Yellowing Resistance (ASTM G154): Less than 3.0 DeltaE, gray; color tested for visible changes.
** NOTE TO SPECIFIER ** Delete auxiliary material options not required.
Repair Materials: To repair surface imperfections before installation.
Shallow Fill and Patching: Less than 1/4 inch deep.
KRETUS TOP SHELF EPOXY.
KRETUS URETHANE POLYMER CONCRETE RC.
KRETUS URETHANE POLYMER CONCRETE SL.
Deep Fill and Patching: Greater than 1/4 inch (6.35 mm) deep.
30-mesh, clean, kiln-dried sand.
KRETUS TOP SHELF EPOXY PATCH.
KRETUS TOP SHELF EPOXY.
KRETUS URETHANE POLYMER CONCRETE SL.
KRETUS URETHANE POLYMER CONCRETE MF.
Joint and Crack Fill Materials: For use after installation.
Color: Match adjacent finished surfaces.
Shallow Fill / Patching: Less than 1/4 inch deep.
KRETUS POLY PATCH or JOINT FILLER.
KRETUS TOP SHELF EPOXY.
KRETUS URETHANE POLYMER CONCRETE RC.
KRETUS URETHANE POLYMER CONCRETE SL.
Deep Fill / Patching: Greater than 1/4 inch deep.
30-mesh, clean, kiln-dried sand.
KRETUS TOP SHELF EPOXY PATCH.
KRETUS TOP SHELF EPOXY.
KRETUS URETHANE POLYMER CONCRETE SL.
KRETUS URETHANE POLYMER CONCRETE MF.
** NOTE TO SPECIFIER ** The prime coat is required when concrete is very porous, in poor condition, or when outgassing is suspected or prevalent. Use TOP SHELF® EPOXY for Top Shelf® Epoxy-based systems (Industrial MVR-TS-PA and Industrial MVR-DB-TS-PA). For all others (Urethane Polymer Concrete-based systems), use URETHANE POLYMER CONCRETE. Delete if not required.
Prime Coat:
KRETUS URETHANE POLYMER CONCRETE RC.
KRETUS TOP SHELF EPOXY.
Integral Cove Base:
** NOTE TO SPECIFIER ** Delete height options not required.
Height: 4 inches (101 mm).
Height: 6 inches (152 mm).
Height: As indicated on Drawings.
Height: _____.
** NOTE TO SPECIFIER ** Delete tools not required for installation.
Blade/squeegee and non-shed nap roller are always required.
Trowel is only required for Industrial Sand TT-RC-HP.
Loop roller is only required for SL-based systems (Industrial Sand SL-PA, Industrial Sand SL-PA-HP, Industrial Sand SL-RC, Industrial Sand SL-RC-HP, Industrial Sand SL-TS-HP).
Spiked roller and CAM set and gauge rake are only required for SL-and MF-based systems (Industrial Sand SL-PA, Industrial Sand SL-PA-HP, Industrial Sand SL-RC, Industrial Sand SL-RC-HP, Industrial Sand SL-TS-HP, Industrial Sand MF-PA, Industrial Sand MF-PA-HP, Industrial Sand MF-RC, Industrial Sand MF-RC-HP, Industrial Sand MF-TS-HP).
Application Tools:
Seymour Midwest Rake; https://www.seymourmidwest.com.
Blades/squeegee.
Loop roller.
Spiked roller.
CAM set and gauge rake.
Trowel.
The Wooster Brush Company; https://www.woosterbrush.com.
Non-shed nap rollers.
EXECUTION
EXAMINATION
Do not begin installation until the substrates have been properly constructed and prepared.
Verify project site conditions under Section 01 00 00.
If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.
Coordinate with adjacent trades to ease construction process.
PREPARATION
** NOTE TO SPECIFIER ** This specification is written for installation over a concrete substrate. If prepping another substrate (wood, tile, metal), update surface preparation to "Follow Manufacturer's guidelines." Contact the Manufacturer for specific instructions.
Prevent damage to substrate during preparation.
Mechanically prepare concrete to ICRI CSP 3. Required CSP may vary based on the condition of concrete. Always adhere to International Concrete Repair Institute's current standards.
Shotblast with mobile steel shot and dust recycling machine using a 50/50 blend of 290/330 shot. Remove steel shots with MAG-Broom and remove any leftover dust, debris, and loose particles using a dust collector vacuum with wand adapter. If using a small 110V shot-blaster, this step may need to be repeated several times by cross-blasting.
Edge Grinding: Grind all edges using an adjustable speed grinder to ensure all edges are clear of paints, sealers, and contaminants. Do not grind at high speed, as this may smooth out pores of the concrete and does not allow system to properly adhere to substrate.
Cleaning and Dust Removal: Wear shoe covers. Remove all leftover dust and loose particles by using dust collector. Completely remove all existing coatings, oil, water, adhesives, dust, debris, and other substances that may impede system's adhesion.
MIXING
Follow Manufacturer's printed instructions. Careful measurements and thorough mixing are essential for a proper cure.
Review KRETUS Mixing Station Guide for general handling, storage, and preparation procedures.
INSTALLATION
Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction.
** NOTE TO SPECIFIER ** Delete the industrial sand flooring system +options not required.
Industrial Sand Flooring System: MVR-TS-PA, 1/8 inch.
MVR Coat:
Mix coating according to Manufacturer instructions.
Apply with 15-20 WFT-mil blade. Smooth application with 3/8-inch non-shed nap roller.
Yields 100 square feet per gallon.
Base Coat with Broadcast:
Mix coating according to Manufacturer instructions.
Apply with 15-20 WFT-mil blade. Smooth application with 3/8-inch non-shed nap roller.
Yields 100 square feet per gallon.
While the base coat is still wet, broadcast industrial sand to refusal.
Yields 0.75 pounds per square foot.
When dry, sand uneven surfaces. Remove all dust, debris, and loose particles.
Top Coat:
Mix coating according to Manufacturer instructions.
Apply with flat stiff blade. Smooth application with 3/8-inch non-shed nap roller.
Yields 90 square feet per gallon.
Industrial Sand Flooring System: MVR-DB-TS-PA. 3/16 inch.
MVR Coat:
Mix coating according to Manufacturer instructions.
Apply with 15-20 WFT-mil blade. Smooth application with 3/8-inch non-shed nap roller.
Yields 100 square feet per gallon.
First Base Coat with Broadcast:
Mix coating according to Manufacturer instructions.
Apply with 8-12 WFT-mil blade. Smooth application with 3/8-inch non-shed nap roller.
Yields 150 square feet per gallon.
While the base coat is still wet, broadcast industrial sand to refusal.
Yields 0.75 pounds per square foot.
When dry, sand uneven surfaces. Remove all dust, debris, and loose particles.
Second Base Coat with Broadcast:
Mix coating according to Manufacturer instructions.
Apply with flat stiff blade. Smooth application with 3/8-inch non-shed nap roller.
Yields 90 square feet per gallon.
While the base coat is still wet, broadcast industrial sand to refusal.
Yields 0.25 pounds per square foot.
When dry, sand uneven surfaces. Remove all dust, debris, and loose particles.
Top Coat:
Mix coating according to Manufacturer instructions.
Apply with flat stiff blade. Smooth application with 3/8-inch non-shed nap roller.
Yields 90 square feet per gallon.
Industrial Sand Flooring System: RC-PA, 1/8 inch.
Base Coat with Broadcast:
Mix coating according to Manufacturer instructions.
Apply with 15-20 WFT-mil blade. Smooth application with 3/8-inch non-shed nap roller.
Yields 150 square feet per 18-pound standard single kit.
While the base coat is still wet, broadcast industrial sand to refusal.
Yields 0.75 pounds per square foot.
When dry, sand uneven surfaces. Remove all dust, debris, and loose particles.
Top Coat:
Mix coating according to Manufacturer instructions.
Apply with flat, stiff blade. Smooth application with 3/8-inch non-shed nap roller.
Yields 90 square feet per gallon.
Industrial Sand Flooring System: RC-RC, 1/8 inch.
Base Coat with Broadcast:
Mix coating according to Manufacturer instructions.
Apply with 15-20 WFT-mil blade. Smooth application with 3/8-inch non-shed nap roller.
Yields 150 square feet per 18-pound standard single kit.
While the base coat is still wet, broadcast industrial sand to refusal.
Yields 0.75 pounds per square foot.
When dry, sand uneven surfaces. Remove all dust, debris, and loose particles.
Top Coat:
Mix coating according to Manufacturer instructions.
Apply with flat stiff blade. Smooth application with 3/8-inch non-shed nap roller.
Yields 150 square feet per 18 pound standard single kit.
Industrial Sand Flooring System: RC-RCUV, 1/8 inch.
Base Coat with Broadcast:
Mix coating according to Manufacturer instructions.
Apply with 15-20 WFT-mil blade. Smooth application with 3/8-inch non-shed nap roller.
Yields 150 square feet per 18-pound standard single kit.
While the base coat is still wet, broadcast industrial sand to refusal.
Yields 0.75 pounds per square foot.
When dry, sand uneven surfaces. Remove all dust, debris, and loose particles.
Top Coat:
Mix coating according to Manufacturer instructions.
Apply with flat stiff blade. Smooth application with 3/8-inch non-shed nap roller.
Yields 150 square feet per 18-pound and 6-ounce standard single kit.
Industrial Sand Flooring System: DB-RC-RC, 3/16 inch.
First Base Coat with Broadcast:
Mix coating according to Manufacturer instructions.
Apply with 15-20 WFT-mil blade. Smooth application with 3/8-inch non-shed nap roller.
Yields 150 square feet per 18-pound standard single kit.
While the base coat is still wet, broadcast industrial sand to refusal.
Yields 0.75 pounds per square foot.
When dry, sand uneven surfaces. Remove all dust, debris, and loose particles.
Second Base Coat with Broadcast:
Mix coating according to Manufacturer instructions.
Apply with flat, stiff blade. Smooth application with 3/8-inch non-shed nap roller.
Yields 150 square feet per 18-pound standard single kit.
While the base coat is still wet, broadcast industrial sand to refusal.
Yields 0.25 pounds per square foot.
When dry, sand uneven surfaces. Remove all dust, debris, and loose particles.
Top Coat:
Mix coating according to Manufacturer instructions.
Apply with flat, flexible or stiff blade. Smooth application with 3/8-inch non-shed nap roller.
Yields 150 square feet per 18-pound standard single kit.
Industrial Sand Flooring System: DB-RC-RCUV, 3/16 inch.
First Base Coat with Broadcast:
Mix coating according to Manufacturer instructions.
Apply with 15-20 WFT-mil blade. Smooth application with 3/8-inch non-shed nap roller.
Yields 150 square feet per 18-pound standard single kit.
While the base coat is still wet, broadcast industrial sand to refusal.
Yields 0.75 pounds per square foot.
When dry, sand uneven surfaces. Remove all dust, debris, and loose particles.
Second Base Coat with Broadcast:
Mix coating according to Manufacturer instructions.
Apply with flat, stiff blade. Smooth application with 3/8-inch non-shed nap roller.
Yields 150 square feet per 18-pound standard single kit.
While the base coat is still wet, broadcast industrial sand to refusal.
Yields 0.25 pounds per square foot.
When dry, sand uneven surfaces. Remove all dust, debris, and loose particles.
Top Coat:
Mix coating according to Manufacturer instructions.
Apply with flat, flexible or stiff blade. Smooth application with 3/8-inch non-shed nap roller.
Yields 150 square feet per 18-pound and 6-ounce standard single kit.
Industrial Sand Flooring System: SL-PA, 3/16 inch.
Base Coat with Broadcast:
Mix coating according to Manufacturer instructions.
Apply with a Size 2 (1/8-inch) cam and a gauge rake or with a 1/2-inch-wide x 3/8-inch-deep V-notched squeegee. Smooth application with spiked or loop roller.
Yields 50 square feet per 41-pound standard single kit.
While the base coat is still wet, broadcast industrial sand to refusal.
Yields 1 pound per square foot.
When dry, sand uneven surfaces. Remove all dust, debris, and loose particles.
Top Coat:
Mix coating according to Manufacturer instructions.
Apply with flat, stiff blade. Smooth application with 3/8-inch non-shed nap roller.
Yields 90 square feet per gallon.
Industrial Sand Flooring System: SL-RC, 3/16 inch.
Base Coat with Broadcast:
Mix coating according to Manufacturer instructions.
Apply with a Size 2 (1/8-inch) Cam and a gauge rake or with a 1/2-inch-wide x 3/8-inch-deep V-notched squeegee. Smooth application with spiked and/or loop roller.
Yields 50 square feet per 41-pound standard single kit.
While the base coat is still wet, broadcast industrial sand to refusal.
Yields 1 pound per square foot.
When dry, sand uneven surfaces. Remove all dust, debris, and loose particles.
Top Coat:
Mix coating according to Manufacturer instructions.
Apply with flat stiff blade. Smooth application with 3/8-inch non-shed nap roller.
Yields 150 square feet per 18-pound standard single kit.
Industrial Sand Flooring System: SL-TS-HP, 3/16 inch.
Base Coat with Broadcast:
Mix coating according to Manufacturer instructions.
Apply with a Size 2 (1/8-inch) cam and a gauge rake or with a 1/2-inch-wide x 3/8-inch-deep V-notched squeegee. Smooth application with spiked or loop roller.
Yields 50 square feet per 41-pound standard single kit.
While the base coat is still wet, broadcast industrial sand to refusal.
Yields 1 pound per square foot.
When dry, sand uneven surfaces. Remove all dust, debris, and loose particles.
Cap Coat:
Mix coating according to Manufacturer instructions.
Apply with flat, stiff blade. Smooth application with 3/8-inch non-shed nap roller.
Yields 90 square feet per gallon.
Top Coat:
Mix coating according to Manufacturer instructions.
Apply with flat, flexible, or stiff blade. Smooth application with 3/8-inch non-shed nap roller.
Yields 400 square feet per gallon.
Industrial Sand Flooring System: SL-PA-HP, 3/16 inch.
Base Coat with Broadcast:
Mix coating according to Manufacturer instructions.
Apply with a Size 2 (1/8-inch) cam and a gauge rake or with a 1/2-inch-wide x 3/8-inch-deep V-notched squeegee. Smooth application with spiked or loop roller.
Yields 50 square feet per 41-pound standard single kit.
While the base coat is still wet, broadcast industrial sand to refusal.
Yields 1 pound per square foot.
When dry, sand uneven surfaces. Remove all dust, debris, and loose particles.
Cap Coat:
Mix coating according to Manufacturer instructions.
Apply with flat, stiff blade. Smooth application with 3/8-inch non-shed nap roller.
Yields 90 square feet per gallon.
Top Coat:
Mix coating according to Manufacturer instructions.
Apply coating using the dip-and-roll method with 3/8-inch non-shed nap roller.
Yields 400 square feet per gallon.
Industrial Sand Flooring System: SL-RC-HP, 3/16 inch.
Base Coat with Broadcast:
Mix coating according to Manufacturer instructions.
Apply with a Size 2 (1/8-inch) cam and a gauge rake or with a 1/2-inch-wide x 3/8-inch-deep V-notched squeegee. Smooth application with spiked or loop roller.
Yields 50 square feet per 41-pound standard single kit.
While the base coat is still wet, broadcast industrial sand to refusal.
Yields 1 pound per square foot.
When dry, sand uneven surfaces. Remove all dust, debris, and loose particles.
Cap Coat:
Mix coating according to Manufacturer instructions.
Apply with flat stiff blade. Smooth application with 3/8-inch non-shed nap roller.
Yields 150 square foot per 18-pound standard single kit.
Top Coat:
Mix coating according to Manufacturer instructions.
Apply coating using the dip-and-roll method with 3/8-inch non-shed nap roller.
Yields 400 square feet per gallon.
Industrial Sand Flooring System: MF-PA, 1/4 inch.
Base Coat with Broadcast:
Mix coating according to Manufacturer instructions.
Apply with a Size 3 (3/16-inch) cam and a gauge rake. Smooth application with spiked roller.
Yields 40 square feet per 56-pound standard single kit.
While the base coat is still wet, broadcast industrial sand to refusal.
Yields 1 pound per square foot.
When dry, sand uneven surfaces. Remove all dust, debris, and loose particles.
Top Coat:
Mix coating according to Manufacturer instructions.
Apply with flat, stiff blade. Smooth application with 3/8-inch non-shed nap roller.
Yields 90 square feet per gallon.
Industrial Sand Flooring System: MF-RC, 1/4 inch.
Base Coat with Broadcast:
Mix coating according to Manufacturer instructions.
Apply with a Size 3 (3/16-inch) Cam and a gauge rake. Smooth application with spiked roller.
Yields 40 square feet per 56-pound standard single kit.
While the base coat is still wet, broadcast industrial sand to refusal.
Yields 1 pound per square foot.
When dry, sand uneven surfaces. Remove all dust, debris, and loose particles.
Top Coat:
Mix coating according to Manufacturer instructions.
Apply with flat stiff blade. Smooth application with 3/8-inch non-shed nap roller.
Yields 150 square feet per 18-pound standard single kit.
Industrial Sand Flooring System: MF-TS-HP, 1/4 inch.
Base Coat with Broadcast:
Mix coating according to Manufacturer instructions.
Apply with a Size 3 (3/16-inch) cam and a gauge rake. Smooth application with spiked roller.
Yields 40 square feet per 56-pound standard single kit.
While the base coat is still wet, broadcast industrial sand to refusal.
Yields 1 pound per square foot.
When dry, sand uneven surfaces. Remove all dust, debris, and loose particles.
Cap Coat:
Mix coating according to Manufacturer instructions.
Apply with flat, stiff blade. Smooth application with 3/8-inch non-shed nap roller.
Yields 90 square feet per gallon.
Top Coat:
Mix coating according to Manufacturer instructions.
Apply coating using the dip-and-roll method with 3/8-inch non-shed nap roller.
Yields 400 square feet per gallon.
Industrial Sand Flooring System: MF-PA-HP, 1/4 inch.
Base Coat with Broadcast:
Mix coating according to Manufacturer instructions.
Apply with a Size 3 (3/16-inch) cam and a gauge rake. Smooth application with spiked roller.
Yields 40 square feet per 56-pound standard single kit.
While the base coat is still wet, broadcast industrial sand to refusal.
Yields 1 pound per square foot.
When dry, sand uneven surfaces. Remove all dust, debris, and loose particles.
Cap Coat:
Mix coating according to Manufacturer instructions.
Apply with flat, stiff blade. Smooth application with 3/8-inch non-shed nap roller.
Yields 90 square feet per gallon.
Top Coat:
Mix coating according to Manufacturer instructions.
Apply coating using the dip-and-roll method with 3/8-inch non-shed nap roller.
Yields 400 square feet per gallon.
Industrial Sand Flooring System: MF-RC-HP, 1/4 inch.
Base Coat with Broadcast:
Mix coating according to Manufacturer instructions.
Apply with a Size 3 (3/16-inch) Cam and a gauge rake. Smooth application with spiked roller.
Yields 40 square feet per 56-pound standard single kit.
While the base coat is still wet, broadcast industrial sand to refusal.
Yields 1 pound per square foot.
When dry, sand uneven surfaces. Remove all dust, debris, and loose particles.
Cap Coat:
Mix coating according to Manufacturer instructions.
Apply with flat stiff blade. Smooth application with 3/8-inch non-shed nap roller.
Yields 150 square feet per 18-pound standard single kit.
Top Coat:
Mix coating according to Manufacturer instructions.
Apply coating using the dip-and-roll method with 3/8-inch non-shed nap roller.
Yields 400 square feet per gallon.
Industrial Sand Flooring System: TT-RC-HP, 3/8 inch.
Base Coat with Broadcast:
Mix coating according to Manufacturer instructions.
Trowel coating. Smooth application with spiked roller.
Yields 22 square feet per 54-pound standard single kit.
While the base coat is still wet, broadcast industrial sand to refusal.
Yields 1 pound per square foot.
When dry, sand uneven surfaces. Remove all dust, debris, and loose particles.
Cap Coat:
Mix coating according to Manufacturer instructions.
Apply with flat stiff blade. Smooth application with 3/8-inch non-shed nap roller.
Yields 150 square feet per 18-pound standard single kit.
Top Coat:
Mix coating according to Manufacturer instructions.
Apply coating using the dip-and-roll method with 3/8-inch non-shed nap roller.
Yields 400 square feet per gallon.
AUXILIARY MATERIAL INSTALLATION
** NOTE TO SPECIFIER ** Delete auxiliary material options not required.
Repair Materials: Install in accordance with Manufacturer's recommendations.
Joint and Crack Fill Materials: Install in accordance with Manufacturer's recommendations.
Prime Coat: Install in accordance with manufacturer's recommendations.
Integral Cove Base (only if specified): Follow Manufacturer�s preparation and application guidelines to provide an integral cove base at height indicated.
FIELD QUALITY CONTROL
Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01.
** NOTE TO SPECIFIER ** Include if manufacturer provides field quality control with onsite personnel for instruction or supervision of product installation, application, erection, or construction. Delete if not required.
Manufacturer's Services: Coordinate manufacturer's services in accordance with appropriate sections in Division 01.
The following tests and reporting are to be conducted by the Approved Applicator:
Condition of the area being installed.
Temperature: Date, time, air temperature, concrete surface temperatures, dew point.
Product installed and coverage rates.
Batch number of all materials.
Project report shall be submitted upon completion of the work.
** NOTE TO SPECIFIER ** Use ASTM D7234 for Industrial Sand MVR-TS-PA and Industrial Sand MVR-DB-TS-PA. For all others, use ASTM C1583.
Adhesion tests of the first coat applied to the concrete per ASTM D7234 must show substrate failure with a minimal pull of 200 psi.
Adhesion tests of the first coat applied to the concrete per ASTM C1583 must show substrate failure with a minimal pull of 200 psi.
Replica of the system as installed must be provided to Manufacturer for approval and warranty.
Facility Owner reserves the right to invoke material testing procedures at any time and any number of times during the application process.
Facility Owner may engage service of an independent testing laboratory to sample materials being used on the jobsite. Samples of material may be taken, identified, and certified in the presence of the Approved Applicator.
CLEANING, CURING, AND PROTECTION
Cleaning:
Perform detailed cleaning at floor termination to leave a cleanable surface for subsequent work of other sections.
Remove any spillage of cured and uncured materials from the site with a suitable solvent. Dispose of any temporary floor covering and leftover materials in accordance with federal, local, and building requirements.
Curing and Protection:
After completion of an application, do not allow traffic on coated surfaces for a period of 24 hours.
Allow material to cure in compliance with Manufacturer instructions, taking care to prevent contamination during the installation and curing process.
"Return to Service" means the system can be walked on. However, typical resinous coatings require 7 days at 70 degrees F to reach full cure. During this period, standing water, caustic chemicals, cleaning, or heavy traffic should be avoided as it may cause permanent damage to the finish.