** NOTE TO SPECIFIER ** Lamboo Technologies; Architectural and Structural bamboo.
This section is based on the products of Lamboo Technologies, which is located at:
P. O. Box 195
Litchfield, IL 62056
Toll Free Tel: 866-966-2999
Fax: 217-250-2198
Email: request info (jeran@lamboo.us)
Web: https://www.lamboo.us
[ Click Here ] for additional information.
Lamboo is a US-based manufacturer and supplier of full architectural product solutions utilizing one of the most rapidly renewable resources on the planet, bamboo. Lamboo has taken its initial development of structural and exterior grade products and expanded its technology into a variety of other architectural, building, and OEM product solutions.
Lamboo continues to focus on developing state-of-the art architectural bamboo products and systems for the building industry. Now separated into 3 categories, you can specify Lamboo within Interiors, Exteriors and Structural Applications. Lamboo also offers services that include: CNC Milling, Molding, Custom Millwork, Finishing, Shop Drawings and Project Consultation. From small residential projects to large multi-phase commercial projects, Lamboo has a solution for you.
Lamboo is our brand, people, products, and services that we offer to the architectural and building community. We pride ourselves in providing exceptional customer service. Lamboo works with its customers from the beginning of a project all the way through its completion. We take this same focus into the development of our products that we offer to our clients. Lamboo® products can be manufactured to meet design requirements for interior, exterior and structural applications. We work hand in hand with architects and engineers to provide the perfect solution for their designs. Lamboo®'s natural based products are made entirely out of 100% pre-selected bamboo and utilizes specialized adhesives, binders and treatment specific to the final application of the product.
Our continued focus on product development and internal growth of our capacities will allow design professionals like yourself to have the confidence in specifying our innovative product solutions. Contact Lamboo today and let us provide you with the quality, performance, aesthetics and true sustainability required for your next project.
GENERAL
SECTION INCLUDES
** NOTE TO SPECIFIER ** Delete items below not required for project.
Exterior Lamboo Rainscreen Cladding System:
Concealed Rainscreen Lamboo Titanclips and starter rail.
Pre-drilled furring board (if applicable)
Milled Lamboo cladding/siding.
Milled Lamboo corner trim and termination trim.
Exterior rainscreen wall cladding and siding systems.
Interior rainscreen wall cladding and siding systems.
Soffit systems.
RELATED SECTIONS
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
Section 03 30 00 - Cast-in-Place Concrete.
Section 04 20 00 - Unit Masonry.
Section 05 40 00 - Cold-Formed Metal Framing.
Section 06 10 00 - Rough Carpentry.
Section 06 11 00 - Wood Framing.
Section 06 16 36 - Wood Panel Product Sheathing.
Section 06 20 00 - Finish Carpentry.
Section 06 20 13 - Exterior Finish Carpentry.
Section 07 05 10 - Rainscreen Drainage Mat.
Section 07 10 00 - Dampproofing and Waterproofing.
Section 07 19 13 - Acrylic Water Repellents.
Section 07 24 00 - Exterior Insulation and Finish Systems.
Section 07 27 00 - Air Barriers.
Section 07 44 53 - Glass-Fiber-Reinforced Cementitious Panels.
Section 07 46 16 - Aluminum Siding.
Section 07 50 00 - Membrane Roofing.
Section 07 60 00 - Flashing and Sheet Metal.
Section 07 62 00 - Sheet Metal Flashing and Trim.
Section 07 65 00 - Flexible Flashing.
Section 07 90 00 - Joint Protection.
Section 08 40 00 - Entrances, Storefronts, and Curtain Walls.
Section 08 50 00 - Windows.
Section 09 24 13 - Adobe Finish.
REFERENCES
ASTM International (ASTM):
ASTM E84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
SUBMITTALS
Submit under provisions of Section 01 30 00 - Administrative Requirements.
Product Data:
Manufacturer's data sheets on each product to be used.
Preparation instructions and recommendations.
Storage and handling requirements and recommendations.
Installation methods.
** NOTE TO SPECIFIER ** Delete if not required.
Verification Samples: Two representative units of each finish product specified.
Sample Size: 12 inches (305 mm) boards of chosen wood species milled to rainscreen clip pattern for use on soffits and ceilings.
Rainscreen system to be used with tinted finish applied to 12-inches (305 mm) long sample.
Shop Drawings: Provide manufacturer's standard details referenced to exterior and interior elevations of the project drawings; include details of materials, construction and finish. Include relationship with adjacent construction.
QUALITY ASSURANCE
Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum 8 years documented experience.
Installer Qualifications: Company specializing in performing Work of this section with minimum 5 years documented experience with projects of similar scope and complexity.
Source Limitations: Each type of product from a single manufacturing source to ensure uniformity.
** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up on might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.
Mockup of rainscreen system complete with milled rainscreen, chosen dimension, and chosen profile, marine grade extruded aluminum starter rail, marine grade extruded aluminum rainscreen clips and No. 10 x 1 inch (25 mm) pan head screws, No. 3 square head screws, or No. 10 x 1 inch (25 mm) trim head T25 stainless steel screws.
Intent of mock-up is to demonstrate quality of surface preparation techniques and application workmanship.
If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.
Retain mock-up during construction as a standard for comparison with completed work.
Do not alter or remove mock-up until work is completed or removal is authorized.
PREINSTALLATION CONFERENCE
Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.
Meet at project site prior to delivery of finish carpentry materials and review condition and environmental controls required for proper installation and ambient conditioning in areas to receive work.
Proceed with finish carpentry when everyone concerned agrees that required ambient conditions can be properly maintained.
Sequencing: Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
DELIVERY, STORAGE, AND HANDLING
Deliver and store products in manufacturer's packaging bearing the brand name and manufacturer's identification until ready for installation.
Include in delivery of material a complete list of items shipped to include Lamboo Rainscreen, board length, hardware, finish and any other product accessories delivered with the rainscreen system.
Rainscreen system shall be delivered on a tarped flatbed truck or an enclosed van for small quantities. Keep rainscreen tarped or store indoors until installation.
** NOTE TO SPECIFIER ** The following subparagraph is for interior applications. Delete if not required.
Do not deliver finish carpentry materials until painting, wet work, grinding, and similar operation which could damage, soil or deteriorate rainscreen have been completed in installation areas. If finish carpentry must be stored in other than the installation areas, store only in areas meeting requirements specified for installation areas.
Store and handle in strict compliance with manufacturer's written instructions and recommendations.
Protect from damage due to weather, excessive temperature, and construction operations.
Protect finish carpentry during transit, delivery, storage and handling to prevent damage, soiling, and deterioration.
Do not allow finish carpentry to get wet.
PROJECT CONDITIONS
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
WARRANTY
Manufacturer's Warranty: Provide manufacturer's standard limited warranty against defects in materials and workmanship.
PRODUCTS
Acceptable Manufacturer: Lamboo Technologies, which is located at: P. O. Box 195; Litchfield, IL 62056; ASD Toll Free Tel: 866-966-2999; Fax: 217-250-2198; Email: request info; Web: https://www.lamboo.us
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
Substitutions: Not permitted.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00.
** NOTE TO SPECIFIER ** Refer to manufacturer's literature requiring finishing, required periodic refinishing and annual inspection by licensed professional for exterior and certain interior environments Key Advantages: High material yield, rapidly renewable materials, uniform lengths up to 20 ft (6096 mm), ease of workability. Lamboo products are made entirely out of 100 percent bamboo with specialized adhesives, binders, and treatments specific to application. Lamboo's engineered materials offer up to 98 percent to 99 percent usage avoiding need to cut around defects found in other natural-based material.
Engineered Bamboo: Lamboo Rainscreen for exterior and interior applications.
** NOTE TO SPECIFIER ** Delete fire resistance option not required. Class B is standard.
Fire Resistance: ASTM E84 Class B.
Fire Resistance: ASTM E84 Class A.
Toxicity: Low VOC adhesives, does not produce off-gassing when sanding, profiling or handling materials.
Anti-Microbial Properties: Naturally anti-bacterial materials.
Pests and Insects: Bamboo includes silica fibers to help resist insects and wood eating pests.
Density and Buoyancy:
** NOTE TO SPECIFIER ** The Janka rating is a measure of the amount of force required to push a .44 inch (11.28 mm) diameter steel ball halfway into a piece of wood.
Janka Rating: 1,900 lbf (8.45 kN).
Average Weight: 44 lbs/cubic foot (704 kg/cubic meter).
Specific Gravity: 0.60.
Workability: Adhesives, binders and treatments specific to application as recommended by manufacturer.
** NOTE TO SPECIFIER ** Delete article if not required.
Exterior Finished Rainscreen Cladding Boards: Lamboo Exterior Rainscreen Wall Cladding and Siding Systems as manufactured by Lamboo.
Milled groove separating cladding boards.
** NOTE TO SPECIFIER ** Delete board lengths options not required. Custom sizes and colors available upon request.
Board Length: 8 ft (2438 mm) lengths; EXT-8.
Board Length: 10 ft (3048 mm) lengths; EXT-10.
Board Length: 12 ft (3858 mm) lengths; EXT-12.
Board Length: 16 ft (4879 mm) lengths; EXT-16.
Board Length: Custom, as indicated on Drawings.
Board Thickness: 11/16 inch (17 mm) thick for all board widths.
** NOTE TO SPECIFIER ** Delete rainscreen cladding widths options not required.
Rainscreen Cladding: 3 inches (76 mm). Face Width: 2-3/4 inches (70 mm).
** NOTE TO SPECIFIER ** Delete finish options not required.
Finish: LAMRSH-104-EXT Finished Vertical Hazel.
Finish: LAMRSG-104-EXT Finished Vertical Golden Honey.
Finish: LAMRSA-104-EXT Finished Vertical Deep Amber.
Finish: LAMRSF-104-EXT Finished Vertical Butternut.
Finish: LAMRSO-104-EXT Finished Vertical Fawn.
Rainscreen Cladding: 5 inches (127 mm). Face Width: 4-3/4 inches (120 mm).
** NOTE TO SPECIFIER ** Delete finish options not required.
Finish: LAMRSH-106-EXT Finished Vertical Hazel.
Finish: LAMRSG-106-EXT Finished Vertical Golden Honey.
Finish: LAMRSA-106-EXT Finished Vertical Deep Amber.
Finish: LAMRSF-106-EXT Finished Vertical Butternut.
Finish: LAMRSO-106-EXT Finished Vertical Fawn.
Rainscreen Cladding: 7 inches (178 mm). Face Width: 6-9/16 inches (167 mm).
** NOTE TO SPECIFIER ** Delete finish options not required.
Finish: LAMRSH-108-EXT Finished Vertical Hazel.
Finish: LAMRSG-108-EXT Finished Vertical Golden Honey.
Finish: LAMRSA-108-EXT Finished Vertical Deep Amber.
Finish: LAMRSF-108-EXT Finished Vertical Butternut.
Finish: LAMRSO-108-EXT Finished Vertical Fawn.
Aluminum Fasteners:
Architectural grade extruded aluminum rainscreen 'wall clips' with a T6-6063 corrosion resistant coating; TitanClip0716.
Architectural grade extruded aluminum rainscreen 'starter rail' with a T6-6063 corrosion resistant coating; TitanRail0716.
Anchorages for Exterior Rainscreens: Pan Head No. 3 Square Drive Stainless Steel Rainscreen Clip Screws, No. 10 x 1 inch (25 mm); SS-3SQ-10x1.
Trim System: Lamboo Trim System as manufactured by Lamboo.
** NOTE TO SPECIFIER ** Delete inside corners options not required.
Inside Corners: 8 ft (2438 mm) lengths; LAMRS-IC-EXT-8.
Inside Corners: 10 ft (3048 mm) lengths; LAMRS-IC-EXT-10.
Inside Corners: 12 ft (3858 mm) lengths; LAMRS-IC-EXT-12.
Inside Corners: 16 ft (4879 mm) lengths; LAMRS-IC-EXT-16.
** NOTE TO SPECIFIER ** Delete outside corners options not required.
Outside Corners: 8 ft (2438 mm) lengths; LAMRS-OC-EXT-8.
Outside Corners: 10 ft (3048 mm) lengths; LAMRS-OC-EXT-10.
Outside Corners: 12 ft (3858 mm) lengths; LAMRS-OC-EXT-12.
Outside Corners: 16 ft (4879 mm) lengths; LAMRS-OC-EXT-16.
** NOTE TO SPECIFIER ** Delete door trim options not required.
Door Trim: Factory finished, 8 ft (2438 mm) lengths; LAMRS-DT-EXT-8.
Door Trim: Factory finished, 10 ft (3048 mm) lengths; LAMRS-DT-EXT-10.
Door Trim: Factory finished, 12 ft (3858 mm) lengths; LAMRS-DT-EXT-12.
Door Trim: Factory finished, 16 ft (4879 mm) lengths; LAMRS-DT-EXT-16.
** NOTE TO SPECIFIER ** Delete window trim options not required.
Window Trim: Factory finished, 8 ft (2438 mm) lengths; LAMRS-WT-EXT-8.
Window Trim: Factory finished, 10 ft (3048 mm) lengths; LAMRS-WT-EXT-10.
Window Trim: Factory finished, 12 ft (3858 mm) lengths; LAMRS-WT-EXT-12.
Window Trim: Factory finished, 16 ft (4879 mm) lengths; LAMRS-WT-EXT-16.
Touch-up Finishing:
** NOTE TO SPECIFIER ** Delete Stain options not required. Stain provided to apply to field cut edges when specified.
Stain: LAMRS-TU-HAZ-QT-EXT Hazel; Quart.
Stain: LAMRS-TU-GLDHNY-QT-EXT Golden Honey; Quart.
Stain: LAMRS-TU-AMBER-QT-EXT Deep Amber; Quart.
Stain: LAMRS-TU-BUTTERNUT-QT-EXT Butternut; Quart.
Stain: LAMRS-TU-OXFORD-QT-EXT Fawn; Quart.
Stain: LAMRS-TU-HAZ-GAL-EXT Hazel; Gallon.
Stain: LAMRS-TU-GLDHNY-GAL-EXT Golden Honey; Gallon.
Stain: LAMRS-TU-AMBER-GAL-EXT Deep Amber; Gallon.
Stain: LAMRS-TU-BUTTERNUT-GAL-EXT Butternut; Gallon.
Stain: LAMRS-TU-OXFORD-GAL-EXT Fawn; Gallon.
** NOTE TO SPECIFIER ** Rainscreen system does not specify a particular exterior vapor barrier to be used in conjunction with the system installation.
Exterior Vapor Barriers: As specified in Division 7 and as indicated on Drawings.
** NOTE TO SPECIFIER ** Delete Article for interior finish materials not required.
Interior Finished Rainscreen Cladding Boards: Lamboo Interior Rainscreen Wall Cladding and Siding Systems as manufactured by Lamboo.
Milled groove separating cladding boards.
** NOTE TO SPECIFIER ** Delete board lengths options not required. Custom sizes and colors available upon request.
Board Lengths: 8 ft (2438 mm) lengths; INT-8.
Board Lengths: 10 ft (3048 mm) lengths; INT-10.
Board Lengths: 12 ft (3858 mm) lengths; INT-12.
Board Lengths: 16 ft (4879 mm) lengths; NIT-16.
Board Lengths: Custom, as indicated on Drawings.
Board Thickness: 11/16 inch (17 mm) thick for all board widths.
** NOTE TO SPECIFIER ** Delete rainscreen cladding widths options not required.
Rainscreen Cladding: 3 inches (76 mm). Face Width: 2-3/4 inches (70 mm).
** NOTE TO SPECIFIER ** Delete finish options not required.
Finish: LAMRSH-104-INT Finished Vertical Hazel.
Finish: LAMRSG-104-INT Finished Vertical Golden Honey.
Finish: LAMRSA-104-INT Finished Vertical Deep Amber.
Finish: LAMRSF-104-INT Finished Vertical Butternut.
Finish: LAMRSO-104-INT Finished Vertical Fawn.
** NOTE TO SPECIFIER ** Only available in 8 ft (24538 mm ) lengths..
Finish: LAMRST-104-INT Finished Tiger Strand.
Rainscreen Cladding: 5 inches (127 mm). Face Width: 4-3/4 inches (120 mm).
** NOTE TO SPECIFIER ** Delete finish options not required.
Finish: LAMRSH-106-INT Finished Vertical Hazel.
Finish: LAMRSG-106-INT Finished Vertical Golden Honey.
Finish: LAMRSA-106-INT Finished Vertical Deep Amber.
Finish: LAMRSF-106-INT Finished Vertical Butternut.
Finish: LAMRSO-106-INT Finished Vertical Fawn.
** NOTE TO SPECIFIER ** Only available in 8 ft (24538 mm ) lengths..
Finish: LAMRST-106-INT Finished Tiger Strand.
Rainscreen Cladding: 7 inches (178 mm). Face Width: 6-9/16 inches (167 mm).
** NOTE TO SPECIFIER ** Delete finish options not required.
Finish: LAMRSH-108-INT Finished Vertical Hazel.
Finish: LAMRSG-108-INT Finished Vertical Golden Honey.
Finish: LAMRSA-108-INT Finished Vertical Deep Amber.
Finish: LAMRSF-108-INT Finished Vertical Butternut.
Finish: LAMRSO-108-INT Finished Vertical Fawn.
** NOTE TO SPECIFIER ** Only available in 8 ft (24538 mm ) lengths..
Finish: LAMRST-108-INT Finished Tiger Strand.
Aluminum Fasteners:
Architectural grade extruded aluminum rainscreen ' wall clips' with a T6-6063 corrosion resistant coating; TitanClip0716.
Architectural grade extruded aluminum rainscreen ' starter rail' with a T6-6063 corrosion resistant coating; TitanRail0716.
Anchorages for Interior Rainscreens: Pan head, Zinc coated steel, Phillips drive, rainscreen rail screws, No. 10, 3/4-inch (19 mm); ZC-PH-10x3/4.
Trim System: Lamboo Trim System as manufactured by Lamboo.
** NOTE TO SPECIFIER ** Delete options for inside corners not required.
Inside Corners: 8 ft (2438 mm) lengths; LAMRS-IC-INT-8.
Inside Corners: 10 ft (3048 mm) lengths; LAMRS-IC-INT-10.
Inside Corners: 12 ft (3858 mm) lengths; LAMRS-IC-INT-12.
Inside Corners: 16 ft (4879 mm) lengths; LAMRS-IC-INT-16.
** NOTE TO SPECIFIER ** Delete options for outside corners not required.
Outside Corners: 8 ft (2438 mm) lengths; LAMRS-OC-INT-8.
Outside Corners: 10 ft (3048 mm) lengths; LAMRS-OC-INT-10.
Outside Corners: 12 ft (3858 mm) lengths; LAMRS-OC-INT-12.
Outside Corners: 16 ft (4879 mm) lengths; LAMRS-OC-INT-16.
** NOTE TO SPECIFIER ** Delete options for door trim not required.
Door Trim: Factory finished, 8 ft (2438 mm) lengths; LAMRS-DT-INT-8.
Door Trim: Factory finished, 10 ft (3048 mm) lengths; LAMRS-DT-NIT-10.
Door Trim: Factory finished, 12 ft (3858 mm) lengths; LAMRS-DT-INT-12.
Door Trim: Factory finished, 16 ft (4879 mm) lengths; LAMRS-DT-INT-16.
** NOTE TO SPECIFIER ** Delete options for window trim not required.
Window Trim: Factory finished, 8 ft (2438 mm) lengths; LAMRS-WT-INT-8.
Window Trim: Factory finished, 10 ft (3048 mm) lengths; LAMRS-WT-INT-10.
Window Trim: Factory finished, 12 ft (3858 mm) lengths; LAMRS-WT-INT-12.
Window Trim: Factory finished, 16 ft (4879 mm) lengths; LAMRS-WT-INT-16.
** NOTE TO SPECIFIER ** Delete Stain options not required. Stain provided to apply to field cut edges when specified.
Stain: LAMRS-TU-HAZEL-QT-INT) Hazel Touch Up Stain; Quart.
Stain: LAMRS-TU-NATURAL-QT-INT) Natural Touch Up Stain; Quart.
Stain: LAMRS-TU-AMBER-QT-INT) Deep Amber Touch Up Stain; Quart.
Stain: LAMRS-TU-COFFEE-QT-INT) Coffee Touch Up Stain; Quart.
Stain: LAMRS-TU-WALNUT-QT-INT) Walnut Touch Up Stain; Quart.
Stain: LAMRS-TU-TIGER-QT-INT) Tiger Strand Touch-Up Stain; Quart.
Stain: LAMRS-TU-HAZEL-GAL-INT) Hazel Touch Up Stain; Gallon.
Stain: LAMRS-TU-NATURAL-GAL-INT) Natural Touch Up Stain; Gallon.
Stain: LAMRS-TU-AMBER-GAL-INT) Deep Amber Touch Up Stain; Gallon.
Stain: LAMRS-TU-COFFEE-GAL-INT) Coffee Touch Up Stain; Gallon.
Stain: LAMRS-TU-WALNUT-GAL-INT) Walnut Touch Up Stain; Gallon.
Stain: LAMRS-TU-TIGER-GAL-INT) Tiger Strand Touch Up Stain; Gallon.
** NOTE TO SPECIFIER ** Delete article if not required.
** NOTE TO SPECIFIER ** Delete exterior soffit system option if not required.
Exterior Soffit Systems: Lamboo Rainscreen Soffit System as manufactured by Lamboo.
Milled groove separating cladding boards.
** NOTE TO SPECIFIER ** Delete board lengths options not required. Custom sizes and colors available upon request.
Board Length: 8 ft (2438 mm) lengths; EXT-8.
Board Length: 10 ft (3048 mm) lengths; EXT-10.
Board Length: 12 ft (3858 mm) lengths; EXT-12.
Board Length: 16 ft (4879 mm) lengths; EXT-16.
Board Length: Custom, as indicated on Drawings.
Board Thickness: 11/16 inch (17 mm) thick for all board widths.
** NOTE TO SPECIFIER ** Delete rainscreen cladding widths options not required.
Rainscreen Cladding: 3 inches (76 mm). Face Width: 2-3/4 inches (70 mm).
** NOTE TO SPECIFIER ** Delete finish options not required.
Finish: LAMRSH-104-EXT Finished Vertical Hazel.
Finish: LAMRSG-104-EXT Finished Vertical Golden Honey.
Finish: LAMRSA-104-EXT Finished Vertical Deep Amber.
Finish: LAMRSF-104-EXT Finished Vertical Butternut.
Finish: LAMRSO-104-EXT Finished Vertical Fawn.
Rainscreen Cladding: 5 inches (127 mm). Face Width: 4-3/4 inches (120 mm).
** NOTE TO SPECIFIER ** Delete finish options not required.
Finish: LAMRSH-106-EXT Finished Vertical Hazel.
Finish: LAMRSG-106-EXT Finished Vertical Golden Honey.
Finish: LAMRSA-106-EXT Finished Vertical Deep Amber.
Finish: LAMRSF-106-EXT Finished Vertical Butternut.
Finish: LAMRSO-106-EXT Finished Vertical Fawn.
Rainscreen Cladding: 7 inches (178 mm). Face Width: 6-9/16 inches (167 mm).
** NOTE TO SPECIFIER ** Delete finish options not required.
Finish: LAMRSH-108-EXT Finished Vertical Hazel.
Finish: LAMRSG-108-EXT Finished Vertical Golden Honey.
Finish: LAMRSA-108-EXT Finished Vertical Deep Amber.
Finish: LAMRSF-108-EXT Finished Vertical Butternut.
Finish: LAMRSO-108-EXT Finished Vertical Fawn.
Aluminum Fasteners:
Architectural grade extruded aluminum rainscreen ' wall clips' with a T6-6063 corrosion resistant coating; TitanClip0716.
Architectural grade extruded aluminum rainscreen ' starter rail' with a T6-6063 corrosion resistant coating; TitanRail0716.
Anchorages for Exterior Rainscreens: Pan Head No. 3 Square Drive Stainless Steel Rainscreen Clip Screws, No. 10 x 1 inch (25 mm); SS-3SQ-10x1.
Exterior Soffit Systems: Lamboo Tongue and Grove Soffit System as manufactured by Lamboo.
** NOTE TO SPECIFIER ** Delete board lengths options not required. Custom sizes and colors available upon request.
Board Length: 8 ft (2438 mm) lengths; EXT-8.
Board Length: 10 ft (3048 mm) lengths; EXT-10.
Board Length: 12 ft (3858 mm) lengths; EXT-12.
Board Length: 16 ft (4879 mm) lengths; EXT-16.
Board Length: Custom, as indicated on Drawings.
Board Thickness: 11/16 inch (17 mm) thick for all board widths.
** NOTE TO SPECIFIER ** Delete tongue and groove rainscreen cladding widths not required.
Tongue and Groove Rainscreen Cladding: 3 inches (76 mm).
Face Width: 2-3/4 inches (70 mm).
** NOTE TO SPECIFIER ** Delete finish options not required.
Finish: LAMTGH-104-EXT Finished Vertical Hazel.
Finish: LAMTGG-104-EXT Finished Vertical Golden Honey.
Finish: LAMTGA-104-EXT Finished Vertical Deep Amber.
Finish: LAMTGF-104-EXT Finished Vertical Butternut.
Finish: LAMTGO-104-EXT Finished Vertical Fawn.
Tongue and Groove Rainscreen Cladding: 5 inches (127 mm).
Face Width: 4-3/4 inches (120 mm).
** NOTE TO SPECIFIER ** Delete finish options not required.
Finish: LAMTGH-106-EXT Finished Vertical Hazel.
Finish: LAMTGG-106-EXT Finished Vertical Golden Honey.
Finish: LAMTGA-106-EXT Finished Vertical Deep Amber.
Finish: LAMTGF-106-EXT Finished Vertical Butternut.
Finish: LAMTGO-106-EXT Finished Vertical Fawn.
Tongue and Groove Rainscreen Cladding: 6-3/4 inches (171 mm).
Face Width: 6-3/4 inches (171 mm).
** NOTE TO SPECIFIER ** Delete finish options not required.
Finish: LAMTGH-108-EXT Finished Vertical Hazel.
Finish: LAMTGG-108-EXT Finished Vertical Golden Honey.
Finish: LAMTGA-108-EXT Finished Vertical Deep Amber.
Finish: LAMTGF-108-EXT Finished Vertical Butternut.
Finish: LAMTGO-108-EXT Finished Vertical Fawn.
Attachments for Tongue and Groove Systems:
** NOTE TO SPECIFIER ** Delete attachment system option not required.
Attachment System Type No. 1: 1-1/4 inch (32 mm) air nailed through the tongue at 12 inches (305 mm) on center.
Attachment System Type No. 2: No. 6 Screw, 1 1/4-inch Stainless Steel Screws screwed through the tongue that is slightly countersunk at 16 inches (406 mm) on center.
Ceiling Trim Strips: Size based on desired profile, as indicated on Drawings.
** NOTE TO SPECIFIER ** Delete plugs option if not required.
Plugs for Ceiling Trim Strips: Required.
Ceiling Soffit Substrate: By others, minimum 7/16 inch (11 mm) OSB or equal as approved by manufacturer.
** NOTE TO SPECIFIER ** Vapor barrier is required for both Exterior Lamboo Rainscreen Soffit System and Lamboo Tongue and Grove Soffit System. Lamboo does not specify a particular vapor barrier.
Exterior Vapor Barriers: As specified in Division 7 and as indicated on Drawings.
EXECUTION
EXAMINATION AND PREPARATION
Prepare substrates using the methods recommended by the manufacturer for achieving best result for the substrates under project conditions. Clean surfaces thoroughly prior to installation.
** NOTE TO SPECIFIER ** Delete paragraph if not required.
Confirm moisture barrier, supplied by others is installed over wall sheathing prior to beginning installation of rainscreen system.
Condition wood material for a minimum of 48 hours to average prevailing humidity conditions in installation areas prior to installing.
Do not begin installation until substrates have been properly constructed and prepared.
If preparation is the responsibility of another installer, notify Architect in writing of deviations from manufacturer's recommended installation tolerances and conditions.
INSTALLATION
Install in accordance with manufacturer's instructions, approved submittals and in proper relationship with adjacent construction.
** NOTE TO SPECIFIER ** Delete paragraphs not required.
Refer to Drawings for information pertaining to dimensions of milled siding, treatment of corners; mitered boards or wood corner boards with built-in furring for concealed fastening, and trim for doors and windows with built in furring for concealed fastening.
Discard units of material which are unsound, warped, bowed, twisted, not adequately seasoned, or which are of defective manufacture with respect to surface, size, or pattern.
Install the work plumb, level, and true with no distortions. Shim as required using concealed shims.
Install inside and outside corners with fasteners through the attached flanges directly to sheathing. Fasteners provided by others.
Starter rail.
Siding Ventilation System.
Initial bottom board.
Wall Clips: Add to anchor top of initial bottom board at 20 inches (508 mm) on center for 3 and 5 inch (76 and 127 mm) Rainscreen system and 16 inches (406 mm) on center for 7 inch (178 mm) Rainscreen system.
Add second board.
Add wall clips and repeat until reaching the top of the wall.
Add Siding Ventilation System to top of wall termination for entire length of Rainscreen.
Add Last board and face fasten through Lamboo and Siding Ventilation System then into sheathing.
Use Finish Touch-Up on field cut ends of the rainscreen cladding, transition boards, inside and outside corners.
Anchorage of Finish Carpentry:
Install engineered corners and window/door trim prior to installation of milled siding boards.
Exterior Installation: Install extruded aluminum concealed clips securing with supplied pan head square drive stainless steel rainscreen clip screws, No. 10 1 inch (25 mm).
Interior Installation: Install extruded aluminum concealed clips securing with supplied pan head, zinc coated steel, Phillips drive, rainscreen rail screws, No. 10, 3/4-inch (19 mm).
Coordinate electrical requirements and wiring with millwork installation.
FIELD QUALITY CONTROL
Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01.
CLEANING AND PROTECTION
Clean and protect products in accordance with the manufacturer's recommendations. Clean finish carpentry work on exposed and semi-exposed surfaces. Apply a complete topcoat of wood finish to all exposed and semi-exposed surfaces.
Repair damaged and defective finish carpentry work wherever possible to eliminate defects functionality and visually; where not possible to repair properly, replace woodwork. Adjust joinery for uniform appearance.
Protect installed products until completion of project. Installer of finish carpentry shall advise Contractor of final protection and maintained conditions necessary to ensure that work will be without damage or deterioration at the time of acceptance.
Touch-up, repair or replace damaged products before Substantial Completion.
Refinish field cuts by applying the final coat of wood finish directly on the cut ends prior to abutting an additional panel and before adding corner trim system.