** NOTE TO SPECIFIER ** Maytag, a Whirlpool Corporation Brand
.
This section is based on the products of Maytag, which is located at:
2000 M-63 North
Benton Harbor, MI 49022
Tel: 269-923-5000
Email: request info (jeremy_jones@whirlpool.com)
Web: https://www.maytag.com | https://www.whirlpoolpro.com
[ Click Here ] for additional information.
Maytag kitchen appliances, washers and dryers and other durable appliances and accessories are built to handle all your daily chores with ease. Our stainless steel appliances give your kitchen a sleek and powerful look, while keeping your food cold, your dishes clean and your dinner hot. We're proud to say we make dependable appliances you can rely on, and we'll back that with a 10-year limited parts warranty, so if something does go wrong, we'll be there to fix it.
GENERAL
SECTION INCLUDES
** NOTE TO SPECIFIER ** Delete items below not required for project.
Residential Appliances:
Top load washers.
Front load washers.
Top load dryers.
Front load dryers.
Laundry pedestals.
Refrigerators.
Freezers.
Ranges.
Wall ovens.
Cooktops.
Hoods.
Microwaves.
Dishwashers.
RELATED SECTIONS
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
Section 06 40 00 - Architectural Woodwork.
Section 26 00 00 - Electrical.
REFERENCES
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
Underwriters Laboratories (UL):
SUBMITTALS
Submit under provisions of Section 01 30 00 - Administrative Requirements.
Product Data:
Manufacturer's data sheets on each product to be used.
Preparation instructions and recommendations.
Storage and handling requirements and recommendations.
Typical installation methods.
** NOTE TO SPECIFIER ** Delete if not applicable to product type.
Verification Samples: Two representative units of each type, size, pattern, and color.
Shop Drawings: Include details of materials, construction, and finish. Include relationship with adjacent construction.
QUALITY ASSURANCE
Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience.
Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.
Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.
** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up on might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.
Intent of mock-up is to demonstrate quality of workmanship and visual appearance.
If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.
Retain mock-up during construction as a standard for comparison with completed work.
Do not alter or remove mock-up until work is completed or removal is authorized.
PRE-INSTALLATION CONFERENCE
Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.
DELIVERY, STORAGE, AND HANDLING
Store and handle in strict compliance with manufacturer's written instructions and recommendations.
Protect from damage due to weather, excessive temperature, and construction operations.
PROJECT CONDITIONS
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
WARRANTY
Manufacturer's standard limited warranty unless indicated otherwise.
PRODUCTS
Acceptable Manufacturer: Maytag, which is located at:
2000 M-63 North
Benton Harbor, MI 49022
Tel: 269-923-5000
Email: request info (jeremy_jones@whirlpool.com);Web: https://www.maytag.com | https://www.whirlpoolpro.com
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
Substitutions: Not permitted.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
Model MVW6200KW. Top loading. Drawer dispenser. Power Impeller keeps clothes saturated during cycle. Deep Fill option fills wash basket with your choice of deeper water levels. Quick Wash cycle. Stainless steel drum. Controls: Rear Console. Power Cord: Included. Watts: 709. Color: White. Vibration control. Automated drawer dispenser
Certifications: Energy Star Qualified: No. UL: Yes. ULc: Yes
Lid: Edge glass lid. Clear view of laundry and quiet, precision closing.
Dimensions (WxDxH): 27.5 x 27.5 x 42.68 inches. Capacity: 4.8 cu ft
Height with Lid Open: 57.5 inches ( mm)
Washer Opening Width: 23.19 inches
Adjustable feet: Yes.
Dispense System: Single Dose, Detergent, Fabric Softener, Bleach
Automatic temperature Selections: . Tap Cold, Cold, Cool, Warm, and Hot.
Delay Start: Rinse Options: 2.
Pre-Soak: No. Rinse Temperature: Cold. Spin Speeds: Off, medium, fast.
Soil Selections: Light, Normal, Heavy.
Cycle Selections: Normal, Heavy Duty, Whites, Towels, Bulky Items, Quick Wash, Delicates, Wrinkle Control, Drain & Spin, Clean Washer with afresh.
Model MVW6230HW. Top loading, heavy duty washing machine. Extra Power button boosting stain fighting, any wash cycle, including Quick Wash cycle. Stainless steel drum. Controls: Rear Console. Power cord. Watts: 248. Color: White.
Certifications: Energy Star Qualified: No. UL: Yes.
Lid: Slow-close edge glass lid. Clear view of laundry and quiet, precision closing.
Dimensions (WxDxH): 27.25 x 27.88 x 41.56 to 42.19 inches. Capacity: 4.7 cu ft.
Height with Lid Open: 57.25 inches ( mm)
Washer Door Opening Width: 23.19 inches
Suspension System: 4 Springs 4 Dampers, Liquid filled upper balance ring.
Dispense System: Single Dose, Detergent, Fabric Softener, Bleach
Automatic temperature Selections: . Tap Cold, Cold, Cool, Warm, and Hot.
Delay Start: 12 hours. Rinse Options: 2.
Pre-Soak: Bo. Rinse Temperature: Cold. Spin Speeds: Off, medium, fast.
Soil Selections: Extra Light, Light, Normal, Heavy, Extra Heavy.
Connectivity: Android, iOS, Amazon Alexa, Google Assistant; Wi-Fi, App, Remote Access.
Model MVW7230HC. Smart Capable Top Load Washer with Extra Power Button. Heavy duty washing machine with Extra Power button on any wash cycle, including Quick Wash cycle. Smart washer features like remote start and cycle notifications. Color: Metallic Slate.
Certifications: Energy Star Qualified: Yes. UL: Yes.
Dimensions (WxDxH): 27.25 x 27.88 x 43.88 inches. Capacity: 5.2 cu ft
Features: Power wash cycle, deep water options, quick wash cycle, and late Add.
Washer Height with Lid Open: 58.5 inches
Washer Lid Opening Width: 23.19 inches.
Lid/Door Finish: Edge glass. Lid/Door Lock: Yes.
LCD Touch Screen: No. Window: Yes.
Dispense System: Single dose, detergent, fabric softener, and bleach.
Drum Material: Stainless steel. Hoses Included: Drain hose. Interior Light: No.
Suspension System: 4 springs 4 dampers, liquid filled upper balance ring.
Wash Action: Agitator.
Location of Controls: Rear Console
Delay Start: Up to 12 hours
Rinse Temperature: Cold
Soil Selections: Extra Light, Light, Normal, Heavy, Extra Heavy
Spin Speed Selections: Off, Medium, Fast
Temperature Selections: Tap Cold, Cold, Cool, Warm, Hot
Fabric Brush: No. Recirculation: No. Stackable: No.
Power Cord Included: Yes. Watts: 709.
Additional Features: Deep Water Options, Sanitize Cycle, Water Faucet, Power Agitator, and Late Add.
Connectivity: Android, iOS, Amazon Alexa, Google Assistant
Works With: Wi-Fi, App, Remote Access
Model MVW7232HC. Top loading, smart capable, heavy duty washing machine. Extra Power button boosting stain fighting, any wash cycle, including Quick Wash cycle. Stainless steel drum. Controls: Rear Console. Power cord. Amps: 6. Hz: 60 Color: Metallic Slate.
Certifications: Energy Star Qualified: Yes. UL: Yes.
Lid: Slow-close edge glass lid. Clear view of laundry and quiet, precision closing.
Dimensions (WxDxH): 27.25 x 27.88 x 42.88 to 43.88 inches. Capacity: 5.3 cu ft
Height with Lid Open: 58.5 inches ( mm)
Washer Door Opening Width: 23.19 inches
Suspension System: 4 Springs 4 Dampers, Liquid filled upper balance ring.
Dispense System: Single Dose, Detergent, Fabric Softener, Bleach
Automatic temperature Selections: . Tap Cold, Cold, Cool, Warm, and Hot.
Delay Start: No. Rinse Options: 2.
Pre-Soak: No. Rinse Temperature: Cold. Spin Speeds: Off, medium, fast.
Soil Selections: Extra Light, Light, Normal, Heavy, Extra Heavy.
Model MVWC465HW. Large Capacity Top Load Washer with Deep Fill Option - 3.8 cu ft. Utilizes PowerWash agitator to stir up concentrated cleaning and robust wash action needed to remove tough stains. The Quick Wash cycle cleans loads faster by shortening cycle time. The Deep Water Wash option gets more water on wash cycles. Color: White.
Certifications: Energy Star Qualified: No. UL: Yes.
Dimensions (WxDxH): 27.5 x 27 x 44 inches. Capacity: 3.8 cu ft
Features: Power wash cycle, deep water options, quick wash cycle, and late Add.
Washer Opening Width: 24 inches
Drum Material: Stainless steel.
Hoses: No. Interior Light: No.
Motor Horsepower: 1/4 hp. Suspension System: 4 springs and 4 dampers.
Wash Action: Agitator.
Dispense System: Fabric Softener, Bleach
Automatic Temperature Selections: . Tap Cold, Cold, Cool, Warm, and Hot.
Controls Location: Rear panel. Power Cord: Yes.
Pedestal Options: No. Sound Package: No. Stackable: No.
Pre-Soak: No. Rinse Temperature: Cold.
Soil Selections: Light, Normal, Heavy.
Temperature Selections: Tap cold, cold, cool, warm, and hot.
Model MVWC565FW. Top loading. Deep Water Wash and Power Wash agitator to remove tough stains. Deep Rinse eliminate excess detergent and fabric softener. Stainless steel drum. Controls: Rear Console. Power cord. Color: White
Certifications: Energy Star Qualified: No. UL: Yes.
Dimensions (WxDxH): 27.5 x 27 x 42 inches. Capacity: 4.2 cu ft.
Dispense System: Bleach and Fabric Softener
Automatic temperature Selections: Tap Cold, Cold, Cool, Warm, and Hot.
Pre-Soak: No. Rinse Temperature: Cold. Spin Speeds: 2.
Soil Selections: Light, Normal, Heavy.
Annual energy usage: 164 kWh.
Model MVWP575GW. Commercial Grade Residential Agitator Washer. Features a robust build, including a dual action agitator and stainless steel wash basket, powered by a 1/2 horsepower washing machine motor. Components are encased in galvanized steel paneling. Four Deep Water Wash cycles, use maximum water levels to drench loads for thorough cleaning. Color: White.
Certifications: Energy Star Qualified: No. UL: Yes.
Dimensions (WxDxH): 27 x 26 x 42.5 inches. Capacity: 3.5 cu ft
Features: Power wash cycle, deep water options, quick wash cycle, and late Add.
Washer Lid Opening Width: 17 inches.
Drum Material: Stainless Steel/
Hoses Included: Yes. Interior Light: No.
Wash Action: Agitator
Location of Controls: Rear Panel. Automatic Temperature Controls: Yes.
Power Cord: Yes, Pedestal Options: No. Sound Package: Yes. Stackable: No.
Lid/Door Finish: Painted. Number of Spin Speeds: 2.
Pre Soak: Yes. Rinse Temperature: Cold.
Temperature Selections: Tap Cold, Cold, Cool, Warm, Hot
Model MHW5630HW. Front Load Washer with Extra Power and 12-Hr Fresh Spin Option. Heavy duty washing machine with Extra Power button which boosts performance with a dual-temperature wash. Quick Wash cycle cleans small, lightly soiled loads in 15 minutes. The 12-Hr Fresh Spin option, guards against wrinkles for 12 hours when loads can't be moved to dryer right away. Color: White.
Certifications: Energy Star Qualified: Yes. UL: Yes. ADA compliant.
Dimensions (WxDxH): 27 x 31.31 x 38.63 inches. Capacity: 4.5 cu ft
Depth with Door Open: 51.31 inches
LCD Touch Screen: No. Window: Yes. Control Location: Front.
Dispense System: Detergent, Fabric Softener and Bleach.
Drum Material: Stainless Steel.
Hoses Included: 4ft 4in Drain Hose Included.
Interior Light: No. Power Cord Included: Yes.
Pedestal Options: Yes. Stackable: Yes.
Lid/Door Lock: Yes. Lid/Door Swing: Left.
Delay Start: Yes. Pre Soak: No
Soil Selections: Light, Medium, Medium Heavy, Heavy
Spin Speed Selections: Fast, Slow, Medium, Off
Temperature Selections: Cold, Cool, Warm, Hot
Model MHW6630HC. Front Load Washer with Extra Power and 12-Hr Fresh Spin Option. Heavy duty washing machine with Extra Power button which boosts performance with a dual-temperature wash. Quick Wash cycle cleans small, lightly soiled loads in 15 minutes. The 16-Hr Fresh Hold option, keeps clean clothes smelling fresh for up to 16 hours after wash cycles end. Additional Features: Steam, Sanitize Cycle, Late Add. Color: Metallic Slate.
Certifications: Energy Star Qualified: Yes. UL: Yes. ADA compliant.
Dimensions (WxDxH): 27 x 32.31 x 38.63 inches. Capacity: 4.8 cu ft
Depth with Door Open: 52.94 inches
LCD Touch Screen: No. Window: Yes. Control Location: Front.
Dispense System: Detergent, Fabric Softener and Bleach.
Drum Material: Stainless Steel.
Hoses Included: 4ft 4in Drain Hose Included.
Interior Light: No. Power Cord Included: Yes.
Pedestal Options: Yes. Stackable: Yes.
Lid/Door Lock: Yes. Lid/Door Swing: Left.
Delay Start: Yes. Pre Soak: No
Soil Selections: Light, Medium, Medium Heavy, Heavy
Spin Speed Selections: Fast, Slow, Medium, Off
Temperature Selections: Cold, Cool, Warm, Hot
Model MHW8630HC. Smart Front Load Washer with Extra Power and 24-Hr Fresh Hold Option. Extra Power button boosts stain-fighting performance with dual-temperature wash. Monitor and control appliance when away smart washing machine features. 24-Hr Fresh Hold option, clean clothes smelling fresh for 24 hours after wash cycles end. Color: Metallic Slate.
Certifications: Energy Star Qualified: Yes. UL: Yes. ADA compliant.
Dimensions (WxDxH): 27 x 32.94 x 38.63 inches. Capacity: 5 cu ft
Depth with Door Open: 52.94 inches ( mm)
Features: Extra Power Button, Fresh Hold Option, Steam, Quick Wash Cycle, Sanitize Cycle, Late Add
Controls: Front. LCD Touchscreen: No.
Door: Clear view of laundry.
Adjustable feet: Yes. Stackable: Yes.
Dispenser System: Single Dose, Detergent, Fabric Softener, Bleach
Door Lock: Yes. Door Swing: Left.
Delay Start: Yes. Rinse Options: 2. Pre-Soak: No.
Soil Selections: Light, medium, medium heavy, heavy.
Spin Speeds: Extra fast, fast, medium, off, slow.
Temperature Selections: . Cold, Cool, Warm, Hot, Extra Hot.
Cycle Selections: Normal, Heavy Duty, Whites, Towels, Bulky Items, Quick Wash, Delicates, Wrinkle Control, Drain & Spin, Clean Washer with afresh.
Connectivity: Amazon Alexa, Android, Google Assistant, iOS, Nest
Works With: Wi-Fi, App, Remote Access, Voice Controlled
Smart Capable Top Load Dryer with Extra Power Button boosting drying power on any cycle by extending time, heat and tumbling. Evenly dries loads with Advanced Moisture Sensing. Smart gas dryer features help control and manage laundry from anywhere.
** NOTE TO SPECIFIER ** Delete models not required.
_heading=h.gjdgxs=h.gjdgxsModel MGD6230HC. Fuel Type: Gas. BTU: 20,000. Color: Metallic Slate.
Model MGD6230HW. Fuel Type: Gas. BTU: 20,000. Color: White.
Model MED6230HC. Electric. Color: Metallic Slate.
_heading=h.30j0zll=h.30j0zllModel MED6230HW. Electric. Color: White.
Certifications: UL: Yes. Energy Star Certified: No.
Dimensions (WxDxH): 27 x 29.88 x 41.25 inches. Capacity: 7.4 cu ft.
Depth With Door Open 90 Degree: 45.88 inches
Flat Back: No. LP Convertible: Yes. Door Style: Hamper.
Reversible Door: No. Window: Yes. Location of Controls: Rear Console.
Automatic Dry Control: Yes. Drum Material: Powder Coat. Hoses Included: No.
Interior Light: Incandescent. Moisture Sensor: Yes. Cycle Time Remaining: Yes.
Lint Screen Location: Front. Secondary Lint Filter: No. Lint Filter Indicator: Yes.
Number of Temperatures: 5.
Pedestal Options: No. Sound Package: No. Stackable: No.
Number of Dryer Options: 4.
Long Vent: No. Maximum Vent Length: 64 ft.
Power Cord Included: Yes.
Connectivity: Android, iOS, Amazon Alexa, Google Assistant.
Works With: Wi-Fi, App, Remote Access.
Additional Features: Wrinkle Prevent Option, and Quick Dry Cycle.
Smart Capable Top Load Dryer with Extra Power Button boosting drying power on any cycle by extending time, heat and tumbling. Evenly dries loads with Advanced Moisture Sensing.
** NOTE TO SPECIFIER ** Delete model not required.
Model MGD6230RHW. Fuel Type: Gas. BTU: 20,000. Color: White.
Model MED6230RHW. Electric. Color: White.
Certifications: UL: Yes. Energy Star Certified: No. ADA Compliant.
Dimensions (WxDxH): 27 x 29.88 x 41.25 inches. Capacity: 7.4 cu ft.
Depth With Door Open 90 Degree: 45.88 inches
Flat Back: No. LP Convertible: Yes. Door Style: Hamper.
Reversible Door: No. Window: Yes. Location of Controls: Rear Console.
Automatic Dry Control: Yes. Drum Material: Powder Coat. Hoses Included: No.
Interior Light: Incandescent. Moisture Sensor: Yes. Cycle Time Remaining: Yes.
Lint Screen Location: Front. Secondary Lint Filter: No. Lint Filter Indicator: Yes.
Number of Temperatures: 5.
Pedestal Options: No. Sound Package: No. Stackable: No.
Number of Dryer Options: 4.
Long Vent: No. Maximum Vent Length: 64 ft.
Power Cord Included: Yes.
Connectivity: Android, iOS, Amazon Alexa, Google Assistant.
Works With: Wi-Fi, App, Remote Access.
Additional Features: Wrinkle Prevent Option, and Quick Dry Cycle.
Smart Capable Top Load Dryer with Extra Power Button boosting drying power on any cycle by extending time, heat and tumbling. Evenly dries loads with Advanced Moisture Sensing. Smart gas dryer features help control and manage laundry from anywhere.
** NOTE TO SPECIFIER ** Delete model not required.
Model MGD7230HC. Fuel Type: Gas. BTU: 20,000. Color: Metallic Slate.
Model MGD7230HW. Fuel Type: Gas. BTU: 20,000. Color: White.
Model MED7230HC. Electric. Color: Metallic Slate.
Model MED7230HW. Electric. Color: White.
Certifications: UL: Yes. Energy Star Certified: Yes.
Dimensions (WxDxH): 27 x 29.88 x 43.13 inches. Capacity: 7.4 cu ft.
Depth With Door Open 90 Degree: 45.88 inches
Flat Back: No. LP Convertible: Yes. Door Style: Hamper.
Reversible Door: No. Window: Yes. Location of Controls: Rear Console.
Automatic Dry Control: Yes. Drum Material: Powder Coat. Hoses Included: No.
Interior Light: Incandescent. Moisture Sensor: Yes. Cycle Time Remaining: Yes.
Lint Screen Location: Front. Secondary Lint Filter: No. Lint Filter Indicator: Yes.
Number of Temperatures: 5.
Pedestal Options: No. Sound Package: No. Stackable: No.
Number of Dryer Options: 7.
Long Vent: No. Maximum Vent Length: 64 ft.
Power Cord Included: Yes.
Connectivity: Android, iOS, Amazon Alexa, Google Assistant.
Works With: Wi-Fi, App, Remote Access.
Additional Features: Advanced Moisture Sensing, Sanitize Cycle, Steam Enhanced Cycles, Wrinkle Prevent Option, Reduce Static Option, and Quick Dry Cycle.
Front Load Dryer. 7.3 cu ft Capacity. Extra Power button to help get thick fabrics, pockets, hems and seams dry. Advanced Moisture Sensing monitors evenly and completely dry heavy loads. Quick Dry cycle for small loads. Quick Wash cycle. Front Control Console. Powder coated steel drum. Four Temperature settings. Power cord.
** NOTE TO SPECIFIER ** Delete model not required.
Model MGD5630HC. Fuel Type: Gas. BTU: 20,000. Color: Metallic Slate.
Model MGD5630HW. Fuel Type: Gas. BTU: 20,000. Color: White.
Model MED5630HC. Electric. Color: Metallic Slate.
Model MED5630HW. Electric. Color: White.
Certifications: UL: Yes. Energy Star Certified. ADA Compliant.
Dimensions (WxDxH): 27 x 30.75 x 38.75 inches. Capacity: 7.3 cu ft.
Depth with Side Swing Door Open: 51 inches. Reversible: Yes. Window: Yes.
Door Opening Width: 20.25 inches
Interior Light: No. Moisture Sensor: Yes.
Lint Screen Location: Front. Lint Filter Indicator: No.
Automatic dry control. Automatic temperature controls.
End of Cycle Signal: Yes. Feedback-Status Indicators: Sensing, Wet, Cool, Done
Pedestal Option and Stackable.
Front Load Dryer. 7.0 cu ft Capacity. Moisture Sensing uses two sensors to closely monitor moisture and air temperatures to prevent over- and under-drying. Wrinkle Prevent option runs up to 150 minutes after cycle to keep wrinkles from forming. Drum light. Rear Control Console. Powder coated steel drum. Four Temperature settings. Power cord.
** NOTE TO SPECIFIER ** Delete model not required.
Model MGD6200KW. Fuel Type: Gas. BTU: 22,000. Color: White.
Model MED6200KW. Electric. Color: White.
Certifications: UL: Yes.
Dimensions (WxDxH): 29 x 28.38 x 40.69 inches. Capacity: 7.0 cu ft.
Depth with Side Swing Door Open: 50.69 inches. Reversible: Yes.
Door Opening Width: 20.25 inches
Interior Light: Yes. Moisture Sensor: Yes.
Lint Screen Location: Top. Lint Filter Indicator: No.
Automatic dry control. Automatic temperature controls.
End of Cycle Signal: Yes. Feedback-Status Indicators: Sensing, Wet, Cool, Done
Smart Capable Front Load Dryer with Extra Power Button boosting drying power on any cycle by extending time, heat and tumbling. Evenly dries loads with Advanced Moisture Sensing. Smart gas dryer features help control and manage laundry from anywhere.
** NOTE TO SPECIFIER ** Delete model not required.
Model MGD8630HC. Fuel Type: Gas. BTU: 20,000. Color: Metallic Slate.
Model MGD8630HW. Fuel Type: Gas. BTU: 20,000. Color: White.
Model MED8630HC. Electric. Color: Metallic Slate.
Model MGD8630HW. Fuel Type: Gas. BTU: 20,000. Color: White.
Certifications: UL: Yes. Energy Star Certified: Yes. ADA Compliant.
Dimensions (WxDxH): 27 x 30.75 x 38.75 inches. Capacity: 7.3 cu ft.
Depth With Door Open 90 Degree: 51 inches
Flat Back: No. LP Convertible: Yes. Door Style: Side Swing.
Reversible Door: Yes. Window: Yes. Location of Controls: Front Console.
Automatic Dry Control: Yes. Drum Material: Stainless Steel. Hoses Included: No.
Interior Light: Yes. Moisture Sensor: Yes. Cycle Time Remaining: Yes.
Lint Screen Location: Front. Secondary Lint Filter: No. Lint Filter Indicator: No.
Number of Temperatures: 5.
Pedestal Options: Yes. Stackable: Yes.
Long Vent: No. Maximum Vent Length: 64 ft.
Power Cord Included: Yes.
Connectivity: Android, iOS, Amazon Alexa, Siri, Google Assistant.
Works With: Wi-Fi, App, Remote Access, Voice controlled.
Additional Features: Reduce Static Option, Sanitize Cycle, Quick Dry Cycle, Smart Capable Appliance, Advanced Moisture Sensing Plus.
Front Load Dryer. 7.0 cu ft Capacity. Wrinkle control. Moisture Sensing uses two sensors to closely monitor moisture and air temperatures to prevent over- and under-drying. Rear Control Console. Powder coated steel drum. Four Temperature settings. Power cord.
** NOTE TO SPECIFIER ** Delete model not required.
Model MGDC465HW. Fuel Type: Gas. Color: White.
Model MEDC465HW. Electric. Color: White.
Certifications: UL: Yes.
Dimensions (WxDxH): 29 x 28.25 x 43 inches. Capacity: 7.0 cu ft.
Depth with Side Swing Door Open: 51 inches ( mm). Reversible: Yes.
Door Opening Width: 20 inches
Interior Light: Yes. Moisture Sensor: Yes.
Lint Screen Location: Top. Lint Filter Indicator: No.
Front Load Dryer. 7.4 cu ft Capacity. Commercial-grade dryer performance. Components encased in thick, galvanized steel paneling. Rear Control Console. Powder coated steel drum. Five Temperature settings. Power cord. Sound package. High torque motor.
** NOTE TO SPECIFIER ** Delete model not required.
Model MGDP575GW. Fuel Type: Gas. Heating Burner BTU: 22,000. Color: White.
Model MEDC575HW. Electric. Color: White.
Certifications: UL: Yes.
Dimensions (WxDxH): 27 x 29.25 x 42.5 inches. Capacity: 7.4 cu ft.
Depth with Side Swing Door Open: 52.75 inches. Reversible: Yes.
Door Opening Width: 20.25 inches
Interior Light: Yes. Moisture Sensor: No.
Lint Screen Location: Front. Lint Filter Indicator: No.
Automatic dry control. Automatic temperature controls.
Model XHP1000XW. 10 inch pedestal for front load washer and dryers. Color: White
Model XHPC155YC. 15.5 inch pedestal for front load washer and dryers. Color: Metallic Slate.
Model XHPC155XW. 15.5 inch pedestal for front load washer and dryers. Color: White.
Model MBF1958FEZ. Bottom Mount Bottom Freezer Refrigerator. Fingerprint Resistant Stainless Steel. BrightSeries LED lighting and frameless glass. FreshLock crispers and factory-installed ice maker. Capacity: 19 cu ft. Refrigerator: 12.94 cu ft. Freezer: 5.73 cu ft.
Certifications: UL: Yes. Energy Star Certified.
Dimensions (WxDxH): 29.63 x 33.38 x 67.00 inches.
Depth with Swing Door Open: 59.0 inches.
Finish: Textured. Fingerprint resistant stainless steel.
Number of Doors: 2. Reversible: No. Door Style: Flat. Hidden Hinge: No.
Automatic Defrost: Yes. Air Filter Indicator/Reset: No. Control Lockout: No.
Location of Controls: Interior Up Front. Door Ajar/Open Alarm: No.
Produce Preserver: Yes. Water Filter Indicator/Reset: No. Water Filter Location: No/
Number of Interior Shelves: 5. Deli Drawer: No. Pantry Drawer: Yes.
Supplementary Containers: No.
Freezer number of Shelves: 0. Icemaker: Freezer.
Model MBF2258FEZ. Bottom freezer refrigerator. Fingerprint Resistant Stainless Steel. BrightSeries LED lighting and frameless glass shelves. Humidity controlled FreshLock crispers and a factory-installed ice maker. Location of Controls: Interior Up Front. Capacity: 22 cu ft. Refrigerator: 15.62 cu ft. Freezer: 6.45 cu ft.
Certifications: UL: Yes. Energy Star certified.
Dimensions (WxDxH): 32.63 x 33.38 x 70 inches. Cutout (WxH): 33 x 69 inches
Depth with Swing Door Open: 62 inches. Reversible Door: Yes.
Lighting: LED. Number of Interior Shelves: 5. Pantry Drawer: Yes.
Bottom Freezer: Two tier. Ice maker. Light: LED. No shelves.
Hidden Hinge: No. LCD Touch Screen: No. Air Filter Indicator/Reset: No
Automatic Defrost: Yes. Control Lockout: No. Door Ajar/Open Alarm: No
FreshFlow Produce Preserver.
Model MFC2062FEZ. Counter depth French door refrigerator. Heavy-duty components and features. Fingerprint resistant stainless steel. PowerCold feature quickly chills refrigerator. Temperature-controlled Wide-N-Fresh deli drawer keeps deli items fresh longer. FreshFlow produce preserver, Humidity-controlled FreshLock crispers. Stainless steel reach through handles. Hidden hinges. Automatic Defrost. Door open alarm. Interior up front controls. Capacity: 20 cu ft. Refrigerator: 14.38 cu ft. Freezer: 5.62 cu ft.
Certifications: UL: Yes. Energy Star certified.
Dimensions (WxDxH): 35.62x 29.5 x 70.125 inches. Cutout (WxH): 36 x 69
Depth with Side Swing Doors Open: 43.13 inches ( mm).
Lighting: LED. Number of Interior Shelves: 5. Pantry Drawer: Yes.
Freezer: Two tier. Ice maker.
Model MFF2055FRZ. Freestanding French Door Refrigerator. Heavy-duty components. Temperature-controlled Wide-N-Fresh deli drawer. Stainless steel handles. Capacity: 20 cu ft. Refrigerator: 13.34 cu ft. Freezer: 6.34 cu ft.
Certifications: UL: Yes. ADA compliant.
Dimensions (WxDxH): 30.125 x 34.38 x 69.38 inches.
Finish: Textured. Fingerprint resistant stainless steel.
Depth with Swing Door Open: 44.13 inches.
Number of Doors: 2. Reversible: No. Door Style: Contour. Hidden Hinge: Yes.
Handle Material: Metal reach through.
Air Filter Indicator/Reset: Yes. Automatic Defrost: Yes. Control Lockout: No.
Door Ajar/Open Alarm: Yes. Location of Controls: Interior Up Front.
Produce Preserver: Yes. Water Filter Indicator/Reset: Yes.
Water Filter Location: No. Light: LED.
Number of Interior Shelves: 3. Supplementary Containers: Utility Compartment
Freezer Type: 2 Tier. Freezer Light: Incandescent. Shelves: No. Ice Maker: Yes.
Model MFF2258FEZ. French door refrigerator. Heavy-duty components and features. Fingerprint resistant stainless steel textured finish. Temperature-controlled Wide-N-Fresh deli drawer keeps deli fresh longer. Steel reach through handles. Hidden hinges. Automatic Defrost. Interior up front controls. Capacity: 22 cu ft. Refrigerator: 15.66 cu ft. Freezer: 6.45 cu ft.
Certifications: UL: Yes. Energy Star certified.
Dimensions (WxDxH): 32.62 x 34.44 x 70.13 inches. Cutout (WxH): 33 x 69
Depth with Side Swing Doors Open: 47.06 inches.
Water Filter: Indicator/reset. Interior location.
Lighting: LED. Number of Interior Shelves: 5. Pantry Drawer: Yes.
Freezer: Two tier. Ice maker.
Model MFI2269FRZ. Freestanding French Door Refrigerator with Beverage Chiller Compartment. Heavy-duty components Fingerprint Resistant Stainless Steel. PowerCold feature quickly chills down refrigerator. Gallon-sized drinks fit in the Beverage Chiller compartment. Temperature-controlled Wide-N-Fresh deli drawer. Stainless steel reach through handles. LED lighting. Capacity: 22 cu ft. Refrigerator: 15.88 cu ft. Freezer: 5.83 cu ft.
Certifications: UL: Yes. ADA compliant.
Dimensions (WxDxH): 32.63 x 34.25 x 70.13 inches.
Finish: Textured. Fingerprint resistant stainless steel, black, or white.
Depth With Door Open 90 Degree: 47 inches.
Number of Doors: 3. Door style: Contour. Hidden hinge: Yes. Reversible Door: Yes.
Air Filter Indicator/Reset: No. Automatic Defrost: Yes. Control Lockout: Yes
Door Ajar/Open Alarm: Yes. Location of Controls: Exterior Dispenser.
Dispenser: Filtered Water. Dispenser Type: Exterior cubed Ice and Water.
Produce Preserver: Yes. Water Filter Reset: Yes. Water Filter Location: Interior.
Number of Interior Shelves: 4. Pantry Drawer: Yes. Supplementary Containers: No.
Freezer Type: 2 Tier. Freezer Shelves: 0. Door Bins: No.
Model MFI2570FEB. French Door refrigerator with PowerCold. Heavy-duty components PowerCold feature quickly chills down refrigerator. Wide-N-Fresh deli drawer. Stainless steel reach through handles. FreshFlow Produce Preserver, FreshLock Crispers, External Ice and Water Dispenser. LED Lights. Capacity: 25 cu ft. Refrigerator: 18 cu ft. Freezer: 6.7 cu ft.
Certifications: UL: Yes. Energy Star Certified.
Dimensions (WxDxH): 35.63 x 35.25 x 70.13 inches.
Finish: Textured. Fingerprint resistant stainless steel, black, or white.
Depth with Swing Door Open: 48.0 inches.
Number of Doors: 3. Reversible: No. Door Style: Contour. Hidden Hinge: Yes.
Water Filter Indicator/Reset: Yes. Water Filter Location: Interior
Number of Interior Shelves: 5. Pantry Drawer: Yes. Produce Preserver: Yes.
Dispenser Options: Filtered Water, Control/Child Lock, Night Light
Dispenser Type: Exterior Ice and Water. Types of Ice: Crushed and Cubed
Icemaker Location: Refrigerator.
Freezer Shelves: 0. Door Bins: No. Freezer Type: 2 Tier.
Model MFT2772HEZ. French door refrigerators. PowerCold feature. FreshLock crispers. Metal slide-out shelf. LED lighting. Removable Store-N-Door ice dispensing system. Stainless steel reach through handle. Capacity: 27 cu ft. Refrigerator: 19.03 cu ft. Freezer: 7.77 cu ft.
Certifications: UL: Yes. Energy Star Certified.
Dimensions (WxDxH): 35.69 x 35.63 x 69.88 inches.
Depth with Swing Door Open: 48.0 inches.
Finish: Textured. Fingerprint resistant stainless steel, black, or white.
Number of Doors: 3. Reversible: No. Door Style: Contour. Hidden Hinge: Yes.
Air Filter Indicator/Reset: No. Automatic Defrost: Yes. Control Lockout: Yes.
Door Ajar/Open Alarm: Yes. Location of Controls: Exterior dispenser.
Water Filter Indicator/Reset: Yes. Water Filter Location: Interior
Number of Interior Shelves: 5. Pantry Drawer: Yes. Produce Preserver: No.
Dispenser Options: Filtered Water and ice, Child Lock, slide out tray, and Night Light.
Dispenser Type: Exterior Ice and Water. Types of Ice: Crushed and Cubed
Icemaker Location: Refrigerator Door.
Freezer Shelves: 0. Door Bins: Pizza pocket. Freezer Type: 2 Tier.
Model MFW2055FRZ. French door refrigerator with exterior water dispenser. Heavy-duty components and features. Fingerprint Resistant Stainless Steel Temperature-controlled Wide-N-Fresh deli drawer. Handles: Stainless steel reach through. Capacity: 20 cu ft. Refrigerator: 13.34 cu ft. Freezer: 6.34 cu ft.
Certifications: UL: Yes.
Dimensions (WxDxH): 30.13 x 34.38 x 68.38 inches. Cutout (WxH): 30 x 68 inches
Depth with Side Swing Doors Open: 44.13 inches ( mm).
Water Filter: Indicator/reset. Interior location.
Lighting: LED. Number of Interior Shelves: 3. Pantry Drawer: Yes.
Freezer: Two tier. Ice maker.
Hidden Hinge: Yes. LCD Touch Screen: No. Air Filter Indicator/Reset: Yes
Automatic Defrost: Yes. Control Lockout: Yes. Door Ajar/Open Alarm: Yes
Produce Preserver: Yes. Supplementary Containers: Utility Compartment.
Dispenser: Filtered Water, Control/Child Lock. Dispenser Type: Exterior Water Only
Features: FreshFlow Produce Preserver, Humidity-Controlled FreshLock Crispers, External Ice and Water Dispenser, BrightSeries LED Lighting.
Model MRT118FFFE. Top Freezer refrigerator with PowerCold. Fingerprint Resistant Stainless Steel. BrightSeries LED lighting. Gallon Door Storage. Pocket Handles. Capacity: 18 cu ft. Refrigerator: 13.06 cu ft. Freezer: 5.09 cu ft.
Certifications: UL: Yes. ADA compliant.
Dimensions (WxDxH): 29.75 x 31.38 x 65.81 inches.
Depth with Swing Door Open: 59.75 inches.
Finish: Textured. Fingerprint resistant stainless steel.
Number of Doors: 2. Reversible: Yes. Door Style: Flat. Hidden Hinge: No.
Automatic Defrost: Yes. Control Lockout: No. Door Ajar/Open Alarm: No
Produce Preserver: No. Water Filter Location: No.
Location of Controls: Interior Up Front.
Deli Drawer: 1 Full-Width. Number of Interior Shelves: 3
Freezer Compartment: Door Bins: 2 Fixed Full-Width. Shelves: 1 Fixed Full-Width Glass. Icemaker is optional.
Model MRT311FFFE. Freestanding Top Freezer Refrigerator with PowerCold. Chills down refrigerator to help keep everything cool with the touch of a button. BrightSeries LED lighting. Gallon door storage. Capacity: 21 cu. ft. Refrigerator: 14.42 cu ft. Freezer: 6.09 cu ft.
Certifications: UL: Yes. ADA compliant.
Dimensions (WxDxH): 32.75 x 30.63 x 65.75 inches.
Finish: Textured fingerprint resistant stainless steel.
Depth with Swing Door Open: 62.25 inches.
Door: Flat. Hidden Hinge: No. Reversible Door: Yes. Handle: Plastic. Pocket style.
Door Bins: 2 Fixed Full-Width. Shelves: 1 Fixed Full-Width Glass
Number of Interior Shelves: 3. Deli Drawer: 1 full width.
Automatic Defrost: Yes. Location of Controls: Interior Up Front.
Freezer Number of Shelves: 1. Icemaker: Optional.
Produce Preserver: No. Water Filter: No
Control Lockout: No. Door Ajar/Open Alarm: No
Freezer Compartment: Door Bins: 6 Fixed Full-Width. Shelves: 1 Fixed Full-Width Plastic, 4 Fixed Full-Width Wire. Icemaker is optional.
Model MRT711SMFZ. Top Freezer Refrigerator with EvenAir Cooling Tower. Stainless steel handles. PowerCold feature chills down refrigerator. Up front electronic temperature controls. Fingerprint Resistant Stainless Steel. BrightSeries LED lighting. Installed ice maker. Gallon door bins. Capacity: 21 cu ft. Freezer: 6.12 cu ft. Refrigerator: 15.12 cu ft.
Certifications: UL: Yes. ADA compliant.
Dimensions (WxDxH): 32.75 x 34 x 66.25 inches.
Finish: Textured fingerprint resistant stainless steel.
Depth With Door Open 90 Degree: 62-1/4 inches.
Number of Doors: 2. Door Style: Contour. Handle Material: Stainless Steel
Hidden Hinge: Yes. Reversible Doors: Yes
Automatic Defrost: Yes. Location of Controls: Interior Up Front
Number of Interior Shelves: 3. Deli Drawer: 1 Full-Width.
Supplementary Containers: No.
Produce Preserver: No. Water Filter Location: No
Freezer Number of Shelves: 1 fixed, full width glass. Door Bins: 2 fixed full width.
Dispenser Type: No dispenser.
Model MSC21C6MFZ. Counter Depth Side-By-Side Refrigerator. Gallon door bins are strong enough to hold jugs and bottles in the door. Durable max capacity glass shelves, humidity-controlled FreshLock crisper. LED lighting. PowerCold Feature. Capacity: 21 cu ft. Refrigerator: 13.62 cu ft. Freezer: 6.98 cu ft.
Certifications: UL: Yes. ADA compliant.
Dimensions (WxDxH): 36 x 29.75 x 69.00 inches.
Finish: Smooth. Fingerprint resistant stainless steel.
Depth with Swing Door Open: 45.88 inches.
Number of Doors: 2. Reversible: No. Door Style: Contour. Hidden Hinge: Yes.
Handle Material: Metal reach through.
Air Filter Indicator/Reset: Yes. Automatic Defrost: Yes. Control Lockout: Yes.
Door Ajar/Open Alarm: Yes. Location of Controls: Exterior dispenser.
Produce Preserver: No. Water Filter Indicator/Reset: Yes.
Water Filter Location: Interior.
Dispenser Options: Filtered Water, Metered Fill, Child Lock, Night Light
Dispenser Type: Exterior Ice and Water. Types of Ice: Crushed and Cubed.
Number of Interior Shelves: 4. Pantry Drawer: No. Supplementary Containers: No.
Deli Drawer: Yes. 1 full width.
Freezer Number of Shelves: 4. Icemaker Location: Freezer Door
Freezer Door Bins: 3 Fixed Full-Width
Freezer Shelves: 1 Fixed Full-Width Glass, 3 Adjustable Full-Width Glass
Model MSS25C4MGB. Freestanding Side-by-Side with Ice and Water Dispenser. Extra freezer shelves. Fingerprint resistant. LED lights. Handles: Reach through. Location of Controls: Interior Up Front. Soft freeze bin. Frozen pizza storage. Icemaker. Capacity: 25 cu ft. Refrigerator: 15.44 cu ft. Freezer: 9.07 cu ft.
Certifications: UL: Yes. ADA compliant.
Dimensions (WxDxH): 35.88 x 34.88 x 69.63 inches.
Finish: Textured. Fingerprint resistant stainless steel, black, or white.
Depth with Swing Door Open: 49.63 inches.
Number of Doors: 2. Reversible: No. Door Style: Contour. Hidden Hinge: Yes.
Handle Material: Metal reach through.
Number of Interior Shelves: 4. Automatic Defrost: Yes. Air Filter Indicator/Reset: No.
Control Lockout: No. Door Ajar/Open Alarm: No. Produce Preserver: No
Deli Drawer: 1 Full-Width.
Interior Shelves: 3. Pantry Drawer: No. Containers: Utility Compartment
Freezer Number of Shelves: 3 Fixed Full Width Glass
Freezer Door Bins: 1 Fixed Full-Width, Pizza Pocket.
Exterior Dispenser: Location of Controls.
Water Filter Indicator/Reset: Yes. Water Filter Location: Exterior.
Dispenser Options: Filtered Water, Ice Dispenser Lock, and Night Light.
Dispenser Type: Exterior Ice and Water. Types of Ice: Crushed and Cubed
Icemaker Location: Freezer.
Model MSS25N4MKZ. Side-by-side without ice maker. Extra freezer shelves. Fingerprint resistant. LED lights. Handles: Reach through. Location of Controls: Interior Up Front. Capacity: 25 cu ft. Refrigerator: 15.32 cu ft. Freezer: 9.61 cu ft.
Certifications: UL: Yes.
Dimensions (WxDxH): 35.88 x 33.63 x 69.25 inches.
Depth with Swing Door Open: 49.31 inches.
Number of Interior Shelves: 4.
Hidden Hinge: Yes. LCD Touch Screen: No. Air Filter Indicator/Reset: No
Automatic Defrost: Yes. Control Lockout: No. Door Ajar/Open Alarm: No
Freezer Compartment: Door Bins: 6 Fixed Full-Width. Shelves: 1 Fixed Full-Width Plastic, 4 Fixed Full-Width Wire. Icemaker is optional.
Model MZC3122FW. Chest Freezer. Door lock and interior lighting. Built-in defrost drain.
Certifications: UL: Yes.
Dimensions (WxDxH): 66.25 x 30.25 x 33.38 inch Capacity: 22 cu ft. Color: White.
Door Style: Flat non-reversible. Handle Material: Plastic. Hinge: Hidden.
Freezer Door Lock: Yes. Ice Maker Compatible: No. Power On Indicator Light: No
Defrost Type: Manual. Door Ajar/Open Alarm: No. Location of Controls: Exterior.
Temperature Monitor Alarm: No.
Shelves: None. Basket Description: 2 Slide-Out Plastic Basket. Door Bins: None.
Light: Incandescent.
Model MZC31T15DW. Chest Freezer. Door lock and interior lighting. Built-in defrost drain.
Certifications: UL: Yes.
Dimensions (WxDxH): 47.38 x 30.25 x 33.38 inch. Capacity: 15 cu ft. Color: White.
Door Style: Flat non-reversible. Handle Material: Plastic. Hinge: Hidden.
Freezer Door Lock: Yes. Ice Maker Compatible: No. Power On Indicator Light: No
Defrost Type: Manual. Door Ajar/Open Alarm: No. Location of Controls: Exterior.
Temperature Monitor Alarm: No.
Shelves: None. Basket Description: 4 Slide-Out Plastic Basket. Door Bins: None.
Light: Incandescent
Model MZF34X16DW. Upright Freezer. Interior lighting. Frost free defrost. Fast freeze setting.
Certifications: UL: Yes.
Dimensions (WxDxH): 30.25 x 29.13 x 60.25. Capacity: 16 cu ft. Color: White.
Door Style: Contour and reversible. Handle Material: Plastic. Hinge: Hidden.
Freezer Door Lock: No. Ice Maker Compatible: No. Power On Indicator Light: No.
Defrost Type: Automatic. Door Ajar/Open Alarm: No. Location of Controls: Interior.
Temperature Monitor Alarm: No.
Shelves: 3 adjustable Full-Width Wire. Door Bins: 5 fixed full-width.
Light: LED
Model MZF34X18FW. Upright Freezer. Interior lighting. Frost free defrost. Fast freeze setting.
Certifications: UL: Yes.
Dimensions (WxDxH): 30.25 x 29.13 x 66.75. Capacity: 18 cu ft. Color: White.
Door Style: Contour and reversible. Handle Material: Plastic. Hinge: Hidden.
Freezer Door Lock: No. Ice Maker Compatible: No. Power On Indicator Light: No.
Defrost Type: Automatic. Door Ajar/Open Alarm: No. Location of Controls: Interior. up front.
Temperature Monitor Alarm: No.
Shelves: 4 adjustable Full-Width Wire. Door Bins: 6 fixed full-width.
Light: LED
Model MZF34X20DW. Upright Freezer. Interior lighting. Frost free defrost. Fast freeze setting.
Certifications: UL: Yes.
Dimensions (WxDxH): 33.25 x 29.13 x 66.75. Capacity: 20 cu ft. Color: White.
Door Style: Contour and reversible. Handle Material: Plastic. Hinge: Hidden.
Freezer Door Lock: No. Ice Maker Compatible: No. Power On Indicator Light: No.
Defrost Type: Automatic. Door Ajar/Open Alarm: No. Location of Controls: Interior. Temperature Monitor Alarm: No.
Shelves: 4 adjustable Full-Width Wire. Door Bins: 6 fixed full-width.
Light: LED
Model MER6600FB. Electric Freestanding Range with Shatter-Resistant Cooktop. Five element range, Precision Cooking system, high temp self-cleaning. Capacity: 5.3 cu ft. Cooking System: Thermal.
Certifications: UL: Yes.
Finish: Fingerprint resistant stainless steel, Black, or White. Interior Color: Grey.
Dimensions (WxDxH): 29.88 x 27.88 x 46.88 inches.
Oven Interior (WxDxH): 24.5 x 18.5 x 18.88 inches.
Cutout Dimensions (WxDxH): 30 x 24 x 36 inches.
Depth With Door Open 90 Degree: 46.63 inches. Maximum Height: 47-7/8 inches
Power On Indicator Light: Yes. Automatic Shut-Off: Yes.
Broiler Location: Top of Oven. Hidden Bake Element: Yes.
Door Removable: Yes. Drawer Type: Storage Drawer.
Oven Controls: Electronic Touch. Control Location: Back guard.
Oven Light Switch Location: Oven Control. Oven Light: Incandescent
Oven Handle Type: Metal reach through. Oven Window Size: Extra-large.
Bake Element Power: 2400 W
Number of Oven Racks: 2. Rack Guides: 5. Rack Type: Standard.
Cooktop Element Style: Smooth top. Color: Black. Qty: 5
Center Front Burner: Size: 6 inch.
Left Front Burner: Size: 9 or 6 inch. Left Rear Burner: Size: 6 inch.
Right Front Burner: Size: 9 inches. Right Rear Burner Size: 6 inch
Cooktop Control Knobs: Dishwasher Safe Plastic
Cooktop Controls: blackguard. Type: Electronic Touch
Heating Element On Indicator Light: Yes. Hot Surface Indicator Light: Yes
Power Cord: No.
Model MER8800FZ. Electric Freestanding Range with True Convection and Power Preheat. Five element range, Precision Cooking system. Capacity: 6.4 cu ft.
Certifications: UL: Yes.
Finish: Fingerprint resistant stainless steel
Dimensions (WxDxH): 29.88 x 27.75 x 47.88 inches.
Oven Interior (WxDxH): 24.38 x 20.75 x 21.38 inches.
Cutout Dimensions (WxH): 30 x 36 inches.
Depth With Door Open 90 Degree: 47.81 inches.
Power On Indicator Light: Yes. Automatic Shut-Off: Yes.
Convection Functions: Bake, Broil, Convection Conversion, and Roast
Hidden Bake Element: Yes. Door Removable: Yes. Drawer Type: Storage Drawer.
Oven Controls: Electronic touch. Control Location: back guard.
Oven Light Switch Location: Top of console. Oven Light: Incandescent
Oven Handle Type: Metal reach through. Oven Window Size: Extra-large.
Number of Oven Racks: 3. Guides: 7. Type: 2 Standard. 1 Max Capacity.
Cooktop Element Style: Smooth top. Color: Black. Qty: 5
Center Rear Burner: Size: 6 inch.
Left Front Burner: Size: 12 or 6 inch. Left Rear Burner: Size: 6 inch.
Right Front Burner: Size: 10 inches. Right Rear Burner Size: 6 inch
Cooktop Control Knobs: Weighted Plastic.
Cooktop Controls: blackguard.
Heating Element On Indicator Light: Yes. Hot Surface Indicator Light: Yes
Power Cord: No.
Model MES8800FZ. Slide-In Electric Range with True Convection and Fit System. Power Preheat, 3 Oven Racks, Auto Convect Conversion, Shatter-Resistant Glass, True Convection with Third Element, Power Element, Max Capacity Rack, Dual-Choice Element. Capacity: 6.4 cu ft.
Certifications: UL: Yes. ADA compliant.
Finish: Fingerprint resistant stainless steel.
Dimensions (WxDxH): 29.88 x 28.88 x 36 inches.
Lower Oven Interior (WxDxH): 24.13 x 20.63 x 22.13 inches.
Depth With Door Open 90 Degree: 48.75 inches.
Flush Installation Approved: No. Handle Material: Stainless steel.
Automatic Convection Conversion Temperature Adjust: No.
Broiler Location: Top of Oven. Convection Functions: Bake, Broil, Roast.
Drawer Type: Warming Drawer. Hidden Bake Element: Yes.
Oven Control Location: Front. Oven Control Type: Electronic Touch.
Oven Cooking System: Convection. Power On Indicator Light: Yes.
Cooktop Control Location: Front. Cooktop Control Type: Knobs.
Cooktop Element Style: Radiant. Cooktop Surface Color: Black.
Heating Element On Indicator Light: Yes. Hot Surface Indicator Light: Yes.
Number of Cooking Element-Burners: 5.
Center Rear Element-Burner Size: 6 inch.
Left Front Element-Burner Power: 2500 W. Size: 9 and 6 inches.
Left Rear Element-Burner Size: 6 inches.
Right Front Element-Burner Size: 10 inches. Type: Hyper.
Right Rear Element-Burner Size: 6 inches.
Bake Element Power: 3600 W. Convection Element Type: Single-Fan.
Cooktop Surface Material: Ceramic Glass.
Number of Oven Racks: 3. Oven Rack Type: 1 Standard, 1 Max Capacity.
Number of Rack Guides: 7.
Oven Cleaning Type: AquaLift Self Clean. Oven Light Type: Incandescent.
Power Cord: No,
Model MET8800FZ. Freestanding Double Oven Electric Range with Power Preheat and True Convection. A third heating element makes sure temperatures stay consistent to bake and roast faster. Capacity: 6.7 cu ft. Upper Oven Capacity: 2.5. Lower Oven Capacity: 4.2. LP convertible.
Certifications: UL: Yes.
Finish: Fingerprint resistant stainless steel.
Dimensions (WxDxH): 29.94 x 28.50 x 47.13 inches.
Lower Oven Interior (WxDxH): 25 x 18.13 x 16 inches.
Upper Oven Interior (WxDxH): 25 x 18.63 x 9.25 inches.
Cutout Dimensions (WxDxH): 30.13 x 24 x 36 inches.
Depth With Door Open 90 Degree: 46 inches.
Automatic Shut-Off: Yes. Broiler Location: Top of Oven.
Convection Functions: Bake Lower, Broil Lower, Roast Lower.
Drawer Type: None. Hidden Bake Element: Yes.
Oven Control Location: Back guard. Oven Control Type: Electronic Touch.
Oven Cooking System: Thermal Upper-Convection Lower.
Oven Light Switch Location: Oven Control.
Center Rear Element-Burner Size: 6 inches.
Cooktop Control Knob Type: Weighted-Plastic. Cooktop Control Location: Back guard.
Cooktop Element Style: Smooth top ceramic glass. Cooktop Surface Color: Black
Heating Element On Indicator Light: Yes. Hot Surface Indicator Light: Yes
Left Front Element-Burner Power: 1800 W. Left Front Element-Burner Size: 8 inch.
Left Rear Element-Burner Size: 8 inch.
Number of Cooking Element-Burners: 5
Right Front Element-Burner Size: 10 inches. Type: Radiant.
Right Rear Element-Burner Size: 6 inches.
Bake Element Power: 2000 W. Convection Element Power: 1600 W.
Convection Element Type: True Lower Oven.
Number of Oven Racks: 1 Upper, 2 Lower. Number of Rack Guides: 2 Upper, 5 Lower
Oven Cleaning Type: Self-Cleaning. Oven Light Type: Incandescent.
Oven Rack Type: Standard
Power Cord: No.
Model MGR6600FB. Gas Freestanding Range. Five element range, Precision Cooking system, high temp self-cleaning. Capacity: 5.0 cu ft. Cooking System: Thermal. BTU: 8,000 total.
Finish: Fingerprint resistant stainless steel, Black, or White. Interior Color: Grey.
Dimensions (WxDxH): 29.88 x 27.88 x 46.88 inches.
Oven Interior (WxDxH): 24.5 x 19.25 x 19.25 inches.
Cutout Dimensions (WxDxH): 30 x 24 x 36 inches.
Depth With Door Open 90 Degree: 46.63 inches. Maximum Height: 47-7/8 inches
Power On Indicator Light: Yes. Automatic Shut-Off: Yes.
Broiler Location: Top of Oven. Hidden Bake Element: Yes. Power: 16500 BTU.
Door Removable: Yes. Drawer Type: Storage Drawer.
Oven Controls: Electronic Touch. Control Location: Top center.
Oven Light Switch Location: Oven control. Oven Light: Incandescent.
Oven Handle Type: Metal reach through. Oven Window Size: Extra-large.
Number of Oven Racks: 2. Rack Guides: 5. Rack Type: Standard.
Ignition Type: Direct Spark Ignition. Auto Re-ignition: No.
Cooktop Control Knob Type: Dishwasher Safe Plastic. Location: Top - Center
Cooktop Element Style: Sealed Burner. Cooktop Surface Color: Black.
Grate Details: Dishwasher Safe, Matte Finish, Porcelain Coated Cast Grates, Individual
Heating Element On Indicator Light: Yes. Hot Surface Indicator Light: No
Left Front Element-Burner Power: 15,000 BTU
Number of Cooking Element-Burners: 5. Number of Grates: 2
Right Front Element-Burner Type: High output.
Power Cord: Yes.
Model MGR8800FZ. Freestanding Gas Range with True Convection and Power Preheat. Five element range, Precision Cooking system. Capacity: 5.8 cu ft.
LP Convertible: Kit included.
Finish: Fingerprint resistant stainless steel
Dimensions (WxDxH): 29.88 x 27.88 x 47.88 inches.
Oven Interior (WxDxH): 24.38 x 20.75 x 20 inches.
Cutout Dimensions (WxH): 30 x 36 inches.
Depth With Door Open 90 Degree: 47.94 inches.
Power On Indicator Light: Yes. Bake Element Power: 18,000 BTU.
Automatic Convection Conversion Temperature Adjust: Yes
Convection Functions: Bake, Broil, Convection Conversion, and Roast
Hidden Bake Element: Yes. Door Removable: Yes. Drawer Type: Storage Drawer.
Oven Controls: Electronic touch. Control Location: Back guard.
Oven Light Switch Location: Oven control. Oven Light: Incandescent
Oven Handle Type: Plastic reach through. Oven Window Size: Extra-large.
Number of Oven Racks: 3. Guides: 7. Type: 2 Standard. 1 Max Capacity.
Oven Cleaning: AquaLift Self Clean.
Ignition Type: Direct Spark Ignition. Auto Re-ignition: No
Cooktop Control Knob Type: Weighted-Plastic. Knobs Location: Front
Cooktop Surface Color: Color Coordinated Black on Stainless
Heating Element On Indicator Light: No. Hot Surface Indicator Light: No
Left Front Element-Burner Power: 18,000 BTU
Right Front Element-Burner Type: High Output
Number of Cooking Element-Burners: 5
Number of Grates: 2. Dishwasher Safe, Matte Finish, Porcelain Coated Cast Grates.
Heating Element On Indicator Light: No. Hot Surface Indicator Light: No
Power Cord: Yes.
Model MGS8800FZ. Slide-In Gas Range with True Convection and Fit System. Power Preheat, 3 Oven Racks, Auto Convect Conversion, Power Burner, Shatter-Resistant Glass, True Convection with Third Element, Power Element, Max Capacity Rack. Capacity: 5.8 cu ft. LP Convertible.
Certifications: UL: Yes. ADA compliant.
Finish: Fingerprint resistant stainless steel.
Dimensions (WxDxH): 29.88 x 28.88 x 36 inches.
Lower Oven Interior (WxDxH): 24.38 x 20.63 x 22.13 inches.
Depth With Door Open 90 Degree: 48.75 inches.
Automatic Convection Conversion Temperature Adjust: No.
Oven Cooking System: Convection. Drawer Type: Warming Drawer.
Oven Light Switch Location: Oven Control. Power On Indicator Light: Yes.
Auto Re-ignition: No
Knob Color: Stainless Steel. Knob Type: Weighted-Plastic
Cooktop Control Location: Front. Cooktop Control Type: Knobs
Cooktop Surface Material: Porcelain Coated Steel
Cooktop Element Style: Gas Burner. Cooktop Surface Color: Black
Grate Details: Dishwasher Safe, Matte Finish, Continuous, Cast Iron Grates.
Heating Element On Indicator Light: No. Hot Surface Indicator Light: No.
Left Front Element-Burner Power: 17,000 BTU.
Number of Cooking Element-Burners: 5. Number of Grates: 2
Right Front Element-Burner Type: Burner
Handle Type: Reach Through Handle. Oven Window Size: Extra Large.
Number of Oven Racks: 3. Number of Rack Guides: 7.
Oven Cleaning Type: AquaLift Steam Clean. Oven Light Type: Incandescent
Oven Rack Type: 2 Standard and 1 Max Capacity
Power Cord: Yes.
Model MGT8800FZ. Freestanding Double Oven Gas Range with Power Preheat and True Convection. Five element range. Power burner and oval burner. Precision Cooking system. Capacity: 6.0 cu ft. Upper Oven Capacity: 2.1. Lower Oven Capacity: 3.9. LP convertible.
Finish: Fingerprint resistant stainless steel.
Dimensions (WxDxH): 29.94 x 28.50 x 47.13 inches.
Lower Oven Interior (WxDxH): 25 x 18.13 x 14.80 inches.
Upper Oven Interior (WxDxH): 25 x 18.63 x 9.25 inches.
Cutout Dimensions (WxDxH): 30.13 x 24 x 36 inches.
Depth With Door Open 90 Degree: 46 inches.
Ignition Type: Electronic. Left Front Element-Burner Power: 16,000 BTU
Number of Cooking Element-Burners: 5. Number of Grates: 3
Right Front Element-Burner Type: Burner.
Oven Handle Type: Stainless steel reach through. Oven Window Size: Extra-large.
Bake Element Power: 17000 BTU Main Oven 13000 BTU Small Oven.
Convection Element Type: True.
Number of Oven Racks: 1 Upper, 2 Lower. Number of Rack Guides: 2 Upper, 5 Lower
Oven Cleaning Type: Self-Cleaning. Oven Light Type: Incandescent.
Oven Rack Type: Standard
Cooktop Surface Color: Color Coordinated Black on Stainless.
Grate Details: Matte Finish, Porcelain Coated Cast Grates, Locking Full Width Cast Iron
Cooktop Control Knobs: Weighted Plastic.
Cooktop Controls: Front.
Heating Element On Indicator Light: No. Hot Surface Indicator Light: No.
Power Cord: Yes.
Model MEW9527FZ. Electric 27-Inch Wide Single Wall Oven with True convection. 4.3 cu ft. Power Preheat. True convection with a third heating element. Heavy-duty roll-out rack supports up to 30-lbs. Installable under cooktop.
Certifications: UL: Yes.
Flush Installation Approved: No. Handle Material: Stainless steel.
Finish: Fingerprint resistant stainless steel.
Dimensions (WxDxH): 27 x 26.88 x 28.75 inches.
Oven Interior (WxDxH): 22 x 19 x 18 inches.
Cutout Dimensions (WxDxH): 25.5 x 24 x 28 inches.
Depth With Door Open 90 Degree: 45.5 inches.
Automatic Shut-Off: Yes.
Broiler Location: Top of Oven. Door Broil Position: Closed
Convection Functions: Bake, Broil, Roast
Door Lock: Yes. Door Removable: Yes
Hidden Bake Element: Yes
Light Control: Oven Light Touch Pad. Light Type: Incandescent
Number of Bake Elements: 1. Number of Broil Elements: 1
Oven Selections: Clock, Control Lock, Delay Start, Favorites, Keep Warm Setting, Sabbath Mode, Temperature-Sensor Baking, Time Bake
Power On Indicator Light: Yes. Self-Cleaning Oven Racks: No
Bake Element Power: 2800 W
Number of Oven Racks: 3. Number of Rack Guides: 6
Oven Cleaning Type: Adjustable Self Cleaning.
Power Cord Included: No. Oven Window Size: Extra Large.
Model MEW9530FZ. Single Wall Oven with True Convection. Power Preheat and third heating element/ Heavy-duty roll-out rack and FIT system. 2x Lift Heavy Duty Door Hinges, Auto Convect Conversion, Precision Cooking System. Oven Capacity: 5.0 cu. ft
Certifications: UL: Yes. ADA Compliant
Flush Installation Approved: No. Handle Material: Stainless steel.
Finish: Fingerprint resistant stainless steel.
Dimensions (WxDxH): 30 x 26.88 x 28.75 inches.
Oven Interior (WxDxH): 25 x 19 x 18 inches. Interior Coating: Porcelain
Cutout Dimensions (WxDxH): 28.5 x 24 x 28 inches.
Depth With Door Open 90 Degree: 45.5 inches.
Installable Under Cooktop: Yes.
Automatic Shut-Off: Yes.
Broiler Location: Top of Oven. Door Broil Position: Closed.
Convection Functions: Bake, Broil, Roast. Hidden Bake Element: Yes
Door Lock: Yes. Door Removable: Yes
Light Control: Oven Light Touch Pad. Light Type: Incandescent
Number of Bake Elements: 1. Number of Broil Elements: 1
Oven Selections: Clock, Control Lock, Delay Start, Favorites, Keep Warm Setting, Sabbath Mode, Temperature-Sensor Baking, Time Bake
Power On Indicator Light: Yes. Self-Cleaning Oven Racks: No
Temperature Conversion: No
Bake Element Power: 2800 W. Convection Element Type: True
Number of Oven Racks: 3. Number of Rack Guides: 6.
Oven Cleaning Type: Adjustable Self Cleaning
Power Cord Included: No.
Model MEW9627FZ. Double Wall Oven with True Convection. 2x Lift Heavy Duty Door Hinges, Auto Convect Conversion, FIT System, Heavy-Duty Roll-Out Racks, Power Preheat, Precision Cooking System. Installable under cooktop. Capacity: 8.6 cu ft. Upper Oven Capacity: 4.3 cu ft. Lower Oven Capacity: 4.3cu ft.
Certifications: UL: Yes.
Flush Installation Approved: No. Handle Material: Stainless steel.
Finish: Fingerprint resistant stainless steel.
Dimensions (WxDxH): 27 x 26.88 x 51.19 inches.
Upper Oven Interior (WxDxH): 22 x 19 x 18 inches. Interior Coating: Porcelain
Lower Oven Interior (WxDxH): 22 x 19 x 18 inches. Interior Coating: Porcelain
Cutout Dimensions (WxDxH): 25.5 x 24 x 50.25 inches.
Depth With Door Open 90 Degree: 45.5 inches.
Automatic Shut-Off: Yes. Broiler Location: Top Center Both.
Convection Functions: Bake Broil Roast Upper.
Delay Clean: Yes. Door Broil Position: Closed. Hidden Bake Element: Yes.
Door Lock: Yes. Door Removable: Yes.
Light Control: Door Activated Only. Light Type: Incandescent.
Lower Oven Number of Oven Lights: 2. Upper Oven Number of Oven Lights: 2.
Number of Bake Elements: 2. Number of Broil Elements: 2
Number of Lower Oven Racks: 2. Number of Lower Rack Guides: 6.
Number of Upper Oven Racks: 3. Number of Upper Rack Guides: 6.
Oven Cooking System: Convection Upper/Thermal Lower.
Power On Indicator Light: Yes. Self-Cleaning Oven Racks: No.
Temperature Conversion: No.
Bake Element Power: 2800 W Both. Convection Element Type: True
Oven Cleaning Type: Adjustable Self Cleaning. Oven Window Size: Extra Large.
Model MEW9630FZ. Double Wall Oven with True Convection. FIT System, Heavy-Duty Roll-Out Racks, Power Preheat, Precision Cooking System. Installable under cooktop. Capacity: 10 cu ft. Upper Oven Capacity: 5 cu ft. Lower Oven Capacity: 5 cu ft.
Certifications: UL: Yes.
Flush Installation Approved: No. Handle Material: Stainless steel.
Finish: Fingerprint resistant stainless steel.
Dimensions (WxDxH): 30 x 26.88 x 51.19 inches.
Upper Oven Interior (WxDxH): 25 x 19 x 18 inches. Interior Coating: Porcelain
Lower Oven Interior (WxDxH): 25 x 19 x 18 inches. Interior Coating: Porcelain
Cutout Dimensions (WxDxH): 28.5 x 24 x 50.25 inches.
Depth With Door Open 90 Degree: 45.5 inches.
Automatic Shut-Off: Yes. Broiler Location: Top Center Both.
Convection Functions: Bake Broil Roast Upper.
Delay Clean: Yes. Door Broil Position: Closed. Hidden Bake Element: Yes.
Door Lock: Yes. Door Removable: Yes.
Light Control: Door Activated Only. Light Type: Incandescent.
Lower Oven Number of Oven Lights: 2. Upper Oven Number of Oven Lights: 2.
Number of Bake Elements: 2. Number of Broil Elements: 2
Number of Lower Oven Racks: 2. Number of Lower Rack Guides: 6.
Number of Upper Oven Racks: 3. Number of Upper Rack Guides: 6.
Oven Cooking System: Convection Upper/Thermal Lower.
Power On Indicator Light: Yes. Self-Cleaning Oven Racks: No.
Temperature Conversion: No. Oven Cleaning Type: Adjustable Self Cleaning.
Bake Element Power: 2800 W both. Convection Element Type: True
Oven Cleaning Type: Adjustable Self Cleaning. Oven Window Size: Extra Large.
Model MMW9730FZ. Combination Wall Oven with True Convention. Two cooking systems in one. Sensor cooking in upper microwave adjusts to ideal time and power settings. True convection with a third heating element in lower oven bakes and roasts faster. Precision Cooking system. Heavy-duty roll-out rack. 2x Lift Heavy Duty Door Hinges, FIT System, and Power Preheat. Capacity: 6.4 cu ft. Upper Oven Capacity: 1.4 cu ft. Lower Oven Capacity: 5 cu ft.
Certifications: UL: Yes.
Flush Installation Approved: No. Handle Material: Stainless steel.
Finish: Fingerprint resistant stainless steel.
Dimensions (WxDxH): 30 x 26.88 x 42.56 inches.
Upper Oven Interior (WxDxH): 25 x 19 x 18 inches. Interior Coating: Porcelain
Lower Oven Interior (WxDxH): 25 x 19 x 18 inches. Interior Coating: Porcelain
Cutout Dimensions (WxDxH): 28.5 x 24 x 41.31 inches.
Depth With Door Open 90 Degree: 45.5 inches.
Automatic Shut-Off: Yes. Broiler Location: Top of Oven. Door Broil Position: Closed
Convection Element Type: True - Oven
Convection Functions: Bake, Broil, Roast. Hidden Bake Element: Yes
Door Lock: Yes. Door Removable: Yes.
Bake Element Power: 2800 W
Oven Cleaning Type: Self-Cleaning. Self-Cleaning Oven Racks: No.
Number of Oven Racks: 3. Number of Rack Guides: 6
Oven Light Type: Incandescent. Oven Window Size: Extra Large.
Microwave:
Convection: No. Cooking Power: 900 W. Sensor Cooking: Yes.
Turntable Diameter Size: 14-1/8 inch. Interior Light: Halogen.
Door Swing: Drop Down. Scrolling Electronic Display: Yes.
Grill: No.
Model MGC7430DS. Gas Cooktop with 15,000 BTU Power Burner and Flex-Choice Simmer Burner.
Certifications: UL: Yes. ADA compliant.
Finish: Stainless steel, porcelain coated.
Dimensions (WxDxH): 30 x 21 x 4 inches.
Cutout Dimensions (WxDxH): 28.5 x 19.5 x 5.25 inches.
Cooktop Type: Standard. Fuel Type: Gas.
Installs Over Built-In Oven: Yes. LP Convertible: Yes. Power Boost: No.
Location of Controls: Front. Infinite Heat Controls: Yes.
Knob Color: Stainless Steel. Knob Type: Dishwasher-Safe Plastic/
Automatic Pan Detection: No. Downdraft Vent: No.
Cooktop Element Style: Sealed Burner. Cooktop Surface Color: Color Coordinated
Grate Details: Dishwasher Safe, Matte Finish, Continuous, Cast Iron Grates.
Heating Element On Indicator Light: No. Hot Surface Indicator Light: No.
Ignition Type: Direct Spark Ignition. Left Front Element-Burner Power: 5000 BTU
Number of Cooking Element-Burners: 4. Number of Grates: 2.
Right Front Element-Burner Type: Burner.
Digital Display: No. Power Cord Included: Yes.
Power Outage Compatible: Yes.
Model MGC7536DS. Gas Cooktop with 15,000 BTU Power Burner and Flex-Choice Simmer Burner.
Certifications: UL: Yes. ADA compliant.
Finish: Stainless steel, porcelain coated.
Dimensions (WxDxH): 36 x 21 x 3.69 inches.
Cutout Dimensions (WxDxH): 34.31 x 19.5 x 5.25 inches.
Cooktop Type: Standard. Fuel Type: Gas.
Installs Over Built-In Oven: Yes. LP Convertible: Yes. Power Boost: No.
Infinite Heat Controls: Yes. Location of Controls: Front.
Knob Color: Stainless Steel. Knob Type: Dishwasher-Safe Plastic/
Automatic Pan Detection: No. Downdraft Vent: No.
Cooktop Element Style: Sealed Burner. Cooktop Surface Color: Color Coordinated.
Grate Details: Dishwasher Safe, Matte Finish, Continuous, Cast Iron Grates.
Heating Element On Indicator Light: No. Hot Surface Indicator Light: No.
Ignition Type: Direct Spark Ignition. Left Front Element-Burner Power: 9100 BTU
Number of Cooking Element-Burners: 5. Number of Grates: 3
Right Front Element-Burner Type: Sealed Burner.
Digital Display: No. Power Cord Included: Yes.
Power Outage Compatible: Yes.
Model MEC8830HB. Electric Cooktop with Reversible Grill and Griddle. 10/6-inch Dual-Choice element of the glass cooktop. ADA Compliant
Dimensions (WxD): 30.81 x 21.75 x 5.25 inches.
Cutout Dimensions (WxD): 29.56 x 50.56 inches.
Cooktop Type: Standard. Cooktop Surface Material: Glass. Digital Display: No
Installs Over Built-In Oven: Yes. Power Boost: No.
Heating Element On Indicator Light: Yes. Hot Surface Indicator Light: Yes.
Infinite Heat Controls: Yes. Knob Type: Metal. Location of Controls: Right Side.
Cooktop Element Style: Radiant. Cooktop Surface Color: Black.
Automatic Pan Detection: No. Downdraft Vent: No.
Number of Cooking Element-Burners: 4
Left Front Element-Burner Power: 1800 W. Burner Size: 8 inch.
Right Front Element-Burner Type: Dual. Burner Sizes: 10 and 6 inch
Left Rear Element-Burner Size: 8 inch, Right Rear Element-Burner Size: 6 inch.
208V Compatible: Yes. Power Cord Included: No
Power Outage Compatible: No
Model MEC8836HS. Electric Cooktop with Reversible Grill and Griddle. 12/9-inch Dual-Choice element of the glass cooktop. ADA Compliant
Dimensions (WxD): 36.06 x 22.88 x 5.25 inches.
Cutout Dimensions (WxD): 35.56 x 20.56 inches.
Cooktop Type: Standard. Cooktop Surface Material: Glass. Digital Display: No
Installs Over Built-In Oven: Yes. Power Boost: No.
Heating Element On Indicator Light: Yes. Hot Surface Indicator Light: Yes.
Infinite Heat Controls: Yes. Knob Type: Metal. Location of Controls: Front.
Cooktop Element Style: Radiant. Cooktop Surface Color: Black.
Automatic Pan Detection: No. Downdraft Vent: No.
Number of Cooking Element-Burners: 5
Left Front Element-Burner Power: 1800 W. Burner Size: 8 inch.
Right Front Element-Burner Type: Simmer
Center Rear Element-Burner Size: 6 inch.
Left Rear Element-Burner Size: 8 inch, Right Rear Element-Burner Size: 12 and 9 inch.
208V Compatible: Yes. Power Cord Included: No
Power Outage Compatible: No
Model MGC9536DS. Gas Cooktop with 18,000-BTU Power Burner, DuraGuard Protective Finish.
Certifications: UL: Yes. ADA compliant.
Finish: Stainless steel, porcelain coated.
Dimensions (WxDxH): 36 x 21 x 3.69 inches.
Cutout Dimensions (WxDxH): 34.31 x 20 x 5.25 inches.
Cooktop Type: Standard. Fuel Type: Gas. LP convertible.
Infinite Heat Controls: Yes.
Knob Color: Stainless Steel. Knob Type: Metal. Location of Controls: Front.
Automatic Pan Detection: No. Downdraft Vent: No
Cooktop Element Style: Sealed Burner. Cooktop Surface Color: Color Coordinated
Grate Details: Dishwasher Safe, Matte Finish, Continuous, Cast Iron Grates
Heating Element On Indicator Light: No. Hot Surface Indicator Light: No.
Ignition Type: Direct Spark Ignition. Digital Display: No.
Number of Cooking Element-Burners: 5. Number of Grates: 3
Left Front Element-Burner Power: 9100 BTU
Right Front Element-Burner Type: Sealed Burner.
Power Cord Included: Yes. Power Outage Compatible: Yes.
Model MMV1175JZ. Over-the-Range Microwave Hood Combination with Stainless Steel Cavity. Fingerprint-resistant. Multiple speed exhaust fan. Charcoal odor filter.
Certifications: UL: Yes.
Dimensions (WxDxH): 29.94 x 15.56 x 17.13 inches. Capacity: 1.7 cu ft.
Interior Dimensions (WxDxH): 21.06 x 14 x 9.5 inches.
Door Open Depth: 39.25 inches. Turntable Diameter: 12 inches.
Location of Controls: Right. Number of Keypads: 26. One-Touch Selections: 6
Cavity Finish: Stainless steel. Convection: No. Grill: No. Cooking Power: 1 Kw
Interior Light: Incandescent. Work Surface Light: Incandescent.
Scrolling Electronic Display: No. Sensor Cooking: No
Clock: Yes. Night Light: Yes. Power Levels: 10.
Blower Type: Centrifugal, 2 speed with indicator.
Duct Direction: Vertical or Horizontal. Duct Outlet Size: 3.25 x 10 inch. Duct Type: Rectangular. Ventilation Type: Updraft.
Model MMV4207JZ. Over-the-Range Microwave Hood Combination with Dual Crisp Feature. Fingerprint-resistant. Multiple speed exhaust fan. Brown and keep warm functions.
Certifications: UL: Yes.
Dimensions (WxDxH): 29.94 x 15.56 x 17.13 inches. Capacity: 1.9 cu ft.
Interior Dimensions (WxDxH): 21.06 x 14 x 9.5 inches.
Door Open Depth: 39.25 inches. Turntable Diameter: 12 inches.
Location of Controls: Right. Number of Keypads: 29. One-Touch Selections: 12
Cavity Finish: Stainless steel. Convection: No. Grill: No. Cooking Power: 950 Watts.
Interior Light: Incandescent. Work Surface Light: Incandescent.
Scrolling Electronic Display: Yes. Sensor Cooking: Yes.
Clock: Yes. Night Light: Yes. Power Levels: 10.
Blower Type: Centrifugal, 3 speed with indicator.
Duct Direction: Vertical or Horizontal. Duct Outlet Size: 3.25 x 10 inch. Duct Type: Rectangular. Ventilation Type: Updraft.
Finish: Fingerprint resistant stainless steel, Black, or White.
Model MMV5227JZ. Over-the-Range Microwave Hood Combination with Dual Crisp Feature. Fingerprint-resistant. Multiple speed exhaust fan. Brown and keep warm functions.
Certifications: UL: Yes.
Dimensions (WxDxH): 29.94 x 17.56 x 17.13 inches. Capacity: 1.9 cu ft.
Interior Dimensions (WxDxH): 21.06 x 14 x 9.5 inches.
Door Open Depth: 39.25 inches. Turntable Diameter: 12 inches.
Location of Controls: Right. Number of Keypads: 29. One-Touch Selections: 12
Cavity Finish: Stainless steel. Convection: No. Grill: No. Cooking Power: 950 Watts.
Interior Light: Incandescent. Work Surface Light: Incandescent.
Scrolling Electronic Display: Yes. Sensor Cooking: Yes.
Clock: Yes. Night Light: Yes. Power Levels: 10.
Blower Type: Centrifugal, 3 speed with indicator.
Duct Direction: Vertical or Horizontal. Duct Outlet Size: 3.25 x 10 inch. Duct Type: Rectangular. Ventilation Type: Updraft.
Model MMV6190FZ. Over-the-Range Microwave Hood Combination with Convection Mode. Fingerprint-resistant. Multiple speed exhaust fan. Brown and keep warm functions. Interior cooking rack. Charcoal odor filter. Flush hidden vent. Stainless steel door handle.
Certifications: UL: Yes.
Dimensions (WxDxH): 29.94 x 16.56 x 17.13 inches. Capacity: 1.9 cu ft.
Interior Dimensions (WxDxH): 21.06 x 14 x 9.5 inches.
Door Open Depth: 39.25 inches.
Turntable Diameter: 14 inches. Recessed and stoppable.
Location of Controls: Right. Number of Keypads: 15. One-Touch Selections: 12
Cavity Finish: Stainless steel. Convection: Yes. Grill: No. Cooking Power: 1 kW.
Interior Light: Incandescent. Work Surface Light: Halogen.
Scrolling Electronic Display: Yes. Sensor Cooking: Yes.
Clock: Yes. Night Light: Yes. Power Levels: 10.
Blower Type: Axial, 4 speed with indicator.
Duct Direction: Vertical or Horizontal. Duct Outlet Size: 3.25 x 10 inch. Duct Type: Rectangular. Ventilation Type: Updraft.
Model UMC5225GZ. Over-the-Range Microwave Hood Combination. A 3-speed fan vents according to the dish, while visor opens to direct excess smoke and steam into vent. Panel-ready design.
Certifications: UL: Yes.
Dimensions (WxDxH): 24 x 12.62 x 12.56 inches. Capacity: 2.2 cu ft.
Cutout Dimensions (WxDxH): 23.62 x 11.75 x 21 inches.
Interior Dimensions (WxDxH): 14.62 x 11.38 x 7.38 inches.
Door Open Depth: 31.88 inches.
Turntable Diameter: 10 inches. Recessed.
Location of Controls: Top. Number of Keypads: 8. One-Touch Selections: None.
Clock: Yes. Night Light: No. Power Levels: 4.
Cavity Finish: Stainless steel. Convection: No. Grill: No. Cooking Power: 750 W.
Interior Light: Incandescent. Work Surface Light: Halogen.
Scrolling Electronic Display: No. Sensor Cooking: No.
Blower Type: Centrifugal, 3 speed with indicator.
Duct Direction: Vertical. Duct Outlet Size: 3.25 x 10 inch. Duct Type: Rectangular. Ventilation Type: Updraft.
Model UMH50008HS. Countertop Microwave. Capacity: 0.8 cut ft. Fingerprint resistant stainless steel. Control lockout option disables control panel buttons while wiping down the outside. Microwave sensor cooking adjusts to your meal with ideal time and power settings to cook everything from leftover casserole to pasta. Trim kit to install in standard-sized cabinets over select 27 or 30 inch wall ovens. Meets ADA guidelines and regulations for home appliances.
Dimensions (WxDxH): 23.56 x 20.44 x 12.62 inches. Capacity: 0.8 cu ft.
Interior Dimensions (WxDxH): 17.88 x 19 x 11.25 inches.
Door Open Depth: 38.69 inches.
Turntable Diameter: 16.56 inches. Recessed.
Location of Controls: Right. Number of Keypads: 6. One-Touch Selections: 9
Clock: Yes. Night Light: No. Power Levels: 10.
Cavity Finish: Powder coat. Convection: No. Grill: No. Cooking Power: 1.2 kW.
Interior Light: Incandescent.
Scrolling Electronic Display: No. Sensor Cooking: Yes.
Fan Speed Indicator: No. Blower Type: Forced air.
Model UMV1160CB. Microwave range hood combination. Auto Cook, Defrost and Reheat cycles that choose time and temperature for you. EZ-Vue lighting provides illumination above range with three brightness settings, including a night-light option. A hidden vent simplifies cleaning by tucking vent out of sight and out of the way.
Certifications: UL: Yes.
Dimensions (WxDxH): 30 x 15.50 x 17.38 inches. Capacity: 1.6 cu ft.
Turntable Diameter: 12 inches.
Location of Controls: Right.
Clock: Yes. Night Light: Yes.
Convection: No. Grill: No. Cooking Power: 1 kW.
Interior Light: Incandescent. Work Surface Light: Halogen.
Scrolling Electronic Display: Yes. Sensor Cooking: No.
Blower Type: Centrifugal, 2 speed.
Duct Direction: Vertical or Horizontal. Duct Outlet Size: 3.25 x 10 inch. Duct Type: Rectangular. Ventilation Type: Updraft.
Finish: Fingerprint resistant stainless steel, Black, or White.
Model MDB7959SKZ. Top Control Built-In Dishwasher with Dual Power filtration. Skip soaking, scrubbing and prerinsing. Full stainless steel tub tough enough to resist cracking and staining. Leak Detect prevent overflowing. Washes 14 place settings. Detergent and rinse aid dispenser. Drain hose. True hold door. Water filtration. Door Style: Flat. Handle: Plastic towel rack. Fingerprint resistant stainless steel. True hold door.
Certifications: UL: Yes. Energy Star certified. NSF Certified: Yes.
Dimensions (WxDxH): 23.88 x 26.75 x 34.63 inches.
Depth with Door Open: 51.00 inches. Decibel Level dBA: 50.
Automatic Temperature Controls: Yes. Location of Controls: Top, Hidden.
Sensor: Yes. Built-In Water Softener: No.
Nylon Racks: 2. Wash Levels: 5.0. Wash Arms: 3.
Rinse Aid Dispenser Level Indicator: Yes
Water Filtration: Yes. Number of Wash Cycles: 5.
Selections: High Temp, Sani Rinse, Short Heated Dry, Long Heated Dry, Delay.
Features: Heated Dry, Leak Detect, Steam Sanitize Option, Bottom rack culinary basket.
Power Cord: No.
Model MDB4949SKZ. Stainless steel tub dishwasher with Dual Power Filtration system. Skip soaking, scrubbing and prerinsing. Heated Dry reduce excess moisture, so dishes come out dry. Stainless steel tub tough enough to resist cracking and staining. Leak Detect prevent overflowing. Washes 14 place settings. Decibel Level: 50 dBA. True hold door. Water filtration. Door Style: Flat. Handle: Plastic long pocket. Fingerprint resistant stainless steel.
Certifications: UL: Yes. Energy Star certified. NSF certified.
Dimensions (WxDxH): 23.88 x 24.5 x 34.63 inches.
Depth with Door Open: 51.00 inches ( mm).
Nylon Racks: 2. Wash Levels: 5.0. Wash Arms: 3.
Automatic Temperature Controls: Yes. Location of Controls: Top, Hidden.
Sensor: Yes. Built-In Water Softener: No.
Nylon Racks: 2. Wash Levels: 5.0. Wash Arms: 3.
Rinse Aid Dispenser Level Indicator: Yes
Water Filtration: Yes. Number of Wash Cycles: 5.
Selections: High Temp, Sani Rinse, Short Heated Dry, Long Heated Dry, Delay, Control lock.
Features: Heated Dry, Leak Detect, Steam Sanitize Option,
Power Cord: No.
Model MDB8959SKB. Top Control Built-In Dishwasher. Third Level Rack with specialized wash zone. More loading space. Heated drying options. Dual Power filtration. Skip soaking, scrubbing and prerinsing. Washes 15 place settings. Full stainless steel tub tough enough to resist cracking and staining. Door Style: Flat. Handle Material: Plastic. Long pocket.
Certifications: UL: Yes. Energy Star Certified. Kosher Friendly. NSF Certified.
Dimensions (WxDxH): 23.88 x 24.5 x 33.63 inches.
Depth with Door Open: 51.00 inches. Decibel Level dBA: 47.
Automatic Temperature Controls: Yes. Location of Controls: Top, Hidden.
Sensor: Yes. Built-In Water Softener: No.
Dispenser: Detergent and Rinse Aid. Hoses Included: Drain Hose. Interior Light: No.
Nylon Racks: 3. Number of Wash Levels: 6. Number of Wash arms: 4
Rinse Aid Dispenser Level Indicator: Yes
Water Filtration: Yes. Number of Wash Cycles: 5.
Selections: High Temp, Sani Rinse, Short Heated Dry, Long Heated Dry, Delay.
Features: Heated Dry, Leak Detect, Steam Sanitize Option, Premium Ball-Bearing Rack Glides, Bottom rack silverware basket.
Finish: Fingerprint resistant stainless steel, heritage black, or White.
Power Cord: No.
EXECUTION
EXAMINATION
Do not begin installation until substrates have been properly constructed and prepared.
If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.
PREPARATION
Clean surfaces thoroughly prior to installation.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
INSTALLATION
Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction.
FIELD QUALITY CONTROL
Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01.
** NOTE TO SPECIFIER ** Include if manufacturer provides field quality control with onsite personnel for instruction or supervision of product installation, application, erection, or construction. Delete if not required.
Manufacturer's Services: Coordinate manufacturer's services in accordance with appropriate sections in Division 01.
CLEANING AND PROTECTION
Clean products in accordance with the manufacturer's recommendations.
Touch-up, repair or replace damaged products before Substantial Completion.