** NOTE TO SPECIFIER ** Mecho; ceiling-mounted pocket for motorized roller shades.
This section is based on the products of Mecho, which is located at:
42-03 35th Street
Long Island City, NY 11101
Tel: (718) 729-2020
Fax: (718) 729-2941
Email: marketing@mechoshade.com
Web: www.mechoshade.com
[ Click Here ] for additional information
Mecho's patented, innovative ElectroPocket significantly reduces installation time and expense due to minimal electrician time required. ElectroPocket is the industry's first ETL/UL certified pocket mounting solution for motorized roller shades and is ideal for new or renovation projects because its design eliminates the need for extensive wiring.
In addition to housing the roller shade, ElectroPocket provides a certified wiring raceway with optional accessory clips to secure all wiring safely away from a shade's moving parts. Our unique, proprietary design uses standard wire and cable instead of more expensive metal clad or conduit wiring to reduce maintenance and installation costs. Because Electropocket is pre-wired, it can be motorized later making it the perfect solution for tenant fit-outs in multi-family or mixed-use facilities.
GENERAL
SECTION INCLUDES
Ceiling-recessed pockets for the following types of roller shades:
Manual shades.
Motorized shades.
Motorized shades with wire raceway.
Double shades.
RELATED SECTIONS
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
Section 09 51 23 - Acoustical Tile Ceilings.
Section 09 28 13 - Cementitious Backing Boards.
Section 12 23 00 - Interior Shutters* .
Section 12 25 13 - Motorized Drapery Rods.
Division 16 - Electrical.
REFERENCES
ETL/UL 235: Standard for Door, Drapery, Gate, Louver, and Window Operators and Systems.
SUBMITTALS
Submit under provisions of Section 01 30 00 - Administrative Requirements.
Product Data: Manufacturer's data sheets on each product to be used.
Shop Drawings: Plans, elevations, sections, product details, installation details, operational clearances, wiring diagrams and relationship to adjacent work.
Warranty: Provide manufacturer's warranty documents as specified in this Section.
QUALITY ASSURANCE
Manufacturer Qualifications: Obtain roller shades system through one source from a single manufacturer with a minimum of ten years experience with roller shades.
Installer Qualifications: Installer trained and certified by the manufacturer.
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
Mock-Up: Provide a mock-up of one ceiling pocket assembly for evaluation of mounting, appearance and accessories.
Locate mock-up where designated by Architect.
Do not proceed with remaining work until, mock-up is accepted by Architect.
DELIVERY, STORAGE, AND HANDLING
Deliver units in factory-labeled packages, marked with manufacturer and product name.
PROJECT CONDITIONS
Environmental Limitations: Install units after finish work including painting is complete and ambient temperature and humidity conditions are maintained at the levels indicated for Project when occupied for its intended use.
WARRANTY
Warranty: Provide manufacturer's standard limited 5 year warranty.
PRODUCTS
Acceptable Manufacturer: Mecho, which is located at:
42-03 35th St.
Long Island City, NY 11101
Tel: 718-729-2020
Fax: 718-729-2941
Email: request info (marketing@mechoshade.com);Web: http://www.mechoshade.com
** NOTE TO SPECIFIER ** Delete one of the two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
Substitutions: Not permitted.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
Roller Shade Pocket: ElectroPocket and Non-ElectroPocket from Macho. For recessed mounting in acoustical tile, or drywall ceilings as indicated on the Drawings. For manual and motorized shades.
Provide either extruded aluminum and or formed steel shade pocket with extruded aluminum trim for all exposed components, sized to accommodate roller shades, with exposed extruded aluminum closure, tile support and removable closure panel to provide access to shades. The max roll diameter shall provide a minimum of clearance of 1/4 inch (6 mm) from the top and 2 sides of the pocket and 1/2 inch (13 mm) clear from the inside of the accessible pocket closure.
** NOTE TO SPECIFIER ** Retain the vented pocket if thermal stress on the glass or if evacuation of heat gain between the shade and the window wall into the plenum is of concern.
Provide "Vented Pocket" such that there will be a minimum 12 sq inch (7742 sq mm) of return air per lineal foot allowing the solar gain to flow above the ceiling line into the plenum or over the roller shades into the interior space.
Provide ETL/UL 235 Approved extruded aluminum KD ElectroPocket, in 10 ft. (3048 mm) lengths assembled on job site, with an integrated wiring raceway and mounting clips for:
Line Voltage disconnect connectors.
Wireless receivers.
Low Voltage splitters.
Daisy chain non-plenum wiring raceway and integrated pocket assembly.
Model: ElectroPocket 4155 with tile support.
Dimensions: (W x H): 5-3/4 x 6-1/4 inch (146 x 159 mm).
Maximum Roll Up Diameter: 4-1/4 inch (108 mm).
Model: ElectroPocket Model 4156 without tile support.
Dimensions: (W x H): 5-3/4 x 6-1/4 inch (146 x 159 mm).
Maximum Roll Up Diameter: 4-1/4 inch (108 mm).
Model: ElectroPocket Model 4165 with tile support.
Dimensions (W x H): 6-5/8 x 6-1/4 inch (168 x 159 mm).
Maximum Roll Up Diameter: 4-5/8 inch (117.5 mm)
Model: ElectroPocket Model 4166 without tile support.
Dimensions (W x H): 6-5/8 x 6-1/4 inch (168 x 159 mm).
Maximum Roll Up Diameter: 4-5/8 inch (117.5 mm).
Model: Non-ElectroPocket 4157 with tile support.
Dimensions: (W x H): 5-3/4 x 6-1/4 inch (146 x 159 mm).
Maximum Roll Up Diameter: 4-5/8 inch (117.5 mm).
Model: Non-ElectroPocket without tile support.
Dimensions (W x H): 5-3/4 x 6-1/4 inch (146 x 159 mm).
Maximum Roll Up Diameter: 4-5/8 inch (117.5 mm).
Model: Non-ElectroPocket with tile support.
Dimensions (W x H): 6-5/8 x 6-1/4 inch (168 x 159 mm).
Maximum Roll Up Diameter: 5-1/8 inch (130 mm).
Model: Non-ElectroPocket 4168 without tile support.
Dimensions (W x H): 6-5/8 x 6-1/4 inch (168 x 159 mm).
Maximum Roll Up Diameter: 5-1/8 inch (130 mm).
EXECUTION
EXAMINATION
Do not begin installation until substrates have been properly prepared.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
Confirm that blocking for roller shades is installed plumb, level, and in accordance with industry standard tolerances. The horizontal surface of the shade pocket shall not be out-of-level more than 1/16 inch (1.6 mm) over 20 linear feet (6 m).
PREPARATION
Clean surfaces thoroughly prior to installation.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
INSTALLATION
Install ceiling-recessed pockets in accordance with manufacturer's recommendations, approved submittals, and in proper relationship with adjacent construction.
CLEANING AND PROTECTION
Clean surfaces after installation, according to manufacturer's written instructions. Protect installed products until completion of project.
Touch-up, repair or replace damaged products before Substantial Completion.