Download in other formats
Docx | Docx-Canadian | Doc | WP | Rtf | Text
Quickflash Weatherproofing Products, Inc. - FLEXIBLE FLASHING

SECTION 07 65 00

FLEXIBLE FLASHING

** NOTE TO SPECIFIER ** Quickflash Weatherproofing Products, Inc.; Flexible Flashing.
This section is based on the products of Quickflash Weatherproofing Products, Inc., which is located at:
4129 Wagon Trail Ave.
Las Vegas, NV 89118
Tel: 702-614-6100
Fax: 702-614-4090
Email: request info (QFInfo@Quickflashproducts.com)
Web: https://www.quickflashproducts.com
[ Click Here ] for additional information.
Quickflash is the only company in the USA to manufacture flashing panels for the exterior vertical wall plumbing, electrical and HVAC penetrations. Across the country, water damage and leaks are the major concerns to builders, architects, insurance companies, and potential homebuyers. Quickflash provides a simple and affordable solution to this growing and costly problem.

PART 1

GENERAL

1.1

SECTION INCLUDES

** NOTE TO SPECIFIER ** Delete items below not required for project.

A.

Electrical Flashing Panels.

B.

HVAC Flashing Panels.

C.

Joist Flashing.

D.

Plumbing Flashing Panels.

E.

Target Flashing.

F.

Wall Drain and Scupper Flashing Panels

1.2

RELATED SECTIONS

** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.

A.

Section 06 10 00 - Rough Carpentry.

B.

Section 07 10 00 - Dampproofing and Waterproofing.

C.

Section 07 25 00 - Weather Barriers.

D.

Section 07 27 00 - Air Barriers.

E.

Section 07 62 00 - Sheet Metal Flashing and Trim.

F.

Section 07 92 00 - Joint Sealants.

G.

Division 22 - Plumbing.

H.

Division 23 - Heating, Ventilating, and Air Conditioning (HVAC).

I.

Division 26 - Electrical.

1.3

REFERENCES

** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.

A.

ASTM International (ASTM):

1.

ASTM D412-16(2021) - Standard Test Methods for Vulcanized Rubber and Thermoplastic Elastomers - Tension.

2.

ASTM D638-22 - Standard Test Method for Tensile Properties of Plastics.

3.

ASTM D792-20 - Standard Test Methods for Density and Specific Gravity (Relative Density) of Plastics by Displacement.

4.

ASTM D1505-25 - Standard Test Method for Density of Plastics by the Density-Gradient Technique.

5.

ASTM D2240-15(2021) - Standard Test Method for Rubber Property - Durometer Hardness.

1.4

SUBMITTALS

A.

Comply with provisions of Section 01 33 00 - Submittal Procedures.

B.

Product Data:

1.

Manufacturer's data sheets on each product to be used.

2.

Preparation instructions and recommendations.

3.

Storage and handling requirements and recommendations.

4.

Typical installation methods.

** NOTE TO SPECIFIER ** Delete if not applicable to product type.

C.

Shop Drawings: Include details of materials, construction, and finish. Include relationship with adjacent construction.

1.5

QUALITY ASSURANCE

A.

Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum of ten (10) years documented experience.

B.

Installer Qualifications: Company specializing in performing Work of this section with minimum two (2) years documented experience with projects of similar scope and complexity.

C.

Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.

** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.

D.

Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.

1.

Demonstrate workmanship quality and visual appearance via mock-up.

2.

If the mock-up is not acceptable, rebuild the mock-up until satisfactory results are achieved.

3.

Retain mock-up during construction as a standard for comparison with completed work.

4.

Do not alter or remove mock-up until work is completed or removal is authorized.

1.6

PRE-INSTALLATION CONFERENCE

A.

Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.

1.7

DELIVERY, STORAGE, AND HANDLING

A.

Store and handle in strict compliance with manufacturer's written instructions and recommendations.

B.

Protect from damage due to weather, excessive temperature, and construction operations.

1.8

PROJECT CONDITIONS

A.

Maintain environmental conditions including temperature, humidity, and ventilation, within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.

1.9

WARRANTY

A.

Manufacturer's standard ten (10) year limited warranty.

PART 2

PRODUCTS

2.1

MANUFACTURERS

A.

Quickflash Weatherproofing Products, Inc., which is located at: 4129 Wagon Trail Ave., Las Vegas, NV 89118; Toll Free: 800-963-6886; Tel: 702-614-6100; Fax: 702-614-4090; Email: qfinfo@quickflashproducts.com; Web: www.quickflashproducts.com .

** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 01 section on product options and substitutions.

B.

Substitutions: Not permitted.

C.

Requests for substitutions will be considered in accordance with the provisions of Section 01 60 00 - Product Requirements.

** NOTE TO SPECIFIER ** Delete article if not required.

2.2

ELECTRICAL FLASHING PANELS

A.

Panel Properties:

1.

Non-corrosive and non-conductive.

2.

Self-sealing around fasteners.

3.

Eliminates the need for sealants.

4.

Easy to integrate with building envelope and works with each cladding systems.

B.

Material: Thermoplastic elastomer.

1.

Hardness: Shore A, 10-second reading: 93; ASTM D2240.

2.

Specific Gravity: 1.05 g/cu. cm; ASTM D792.

3.

Tensile Strength: 1,300 psi (8.96 MPa); ASTM D412.

** NOTE TO SPECIFIER ** Delete models not required.

C.

Model E-3/0 B Electrical 3/0 Box Flashing Panel:

1.

Use: 5/8 inch (15.9 mm) depth 3-coat stucco and lap siding.

2.

Fits the following 3/0 plastic boxes:

a.

Carlon: Model No. B518A and B518P.

b.

Steel City: Model No. N-321-GC.

c.

Thomas and Betts: Model No. 3R-16-N, 3R-16-NGP, 3R-16-BH, 3R-16-BHGP, N-321-GC, and 3060.

3.

Size: 11-1/8 x 11-1/8 x 3/32 inches (283 x 283 x 2.4 mm).

D.

Model E-3/0 B-A 7/8 Inch (22.2 mm) Electrical 3/0 Box Flashing Panel:

1.

Use: 3-coat stucco and lap siding with rain screen or furring strip applications.

2.

Fits: Allied Moulded 3 Inch (76.2 mm) Round Electrical Boxes Part No. 9335-HNK and 9335-HNGK.

3.

Size: 11-1/8 x 11-1/8 x 3/32 inches (283 x 283 x 2.4 mm).

E.

Model E-3/0 B-A 1-3/8 Inches (34.9 mm) Electrical 3/0 Box Flashing Panel:

1.

Use: 1-coat stucco and EIFS systems.

2.

Fits: Allied Moulded 3 Inch (76.2 mm) Round Electrical Boxes Part No. 9335-HNK and 9335-HNGK.

3.

Size: 11-1/8 x 11-1/8 x 3/32 inches (283 x 283 x 2.4 mm).

F.

Model E-4/0 B Electrical 4/0 Box Flashing Panel:

1.

Use: 5/8 inch (15.9 mm) depth 3-coat stucco and lap siding.

2.

Fits the following 3/0 plastic boxes:

a.

Allied Moulded: Model No. 9250.

b.

Cantex: Model No. EZ20CN, EZ20CNG, EZ20CH, and EZ20CHG.

c.

Carlon: Model No. B520A, B520P, B620L, B620H, B620HG, B620K, B620KG, B620DC, and B720-SHK.

d.

Thomas and Betts: Model No. 4R-20-N, 4R-20-NGP, 4R-20-BH, and 4R-20-BHGP.

3.

Size: 11-1/8 x 11-1/8 x 3/32 inches (283 x 283 x 2.4 mm).

G.

Model E-4/0 SB Electrical 4/0 Box Flashing Panel:

1.

Use: 1-coat stucco and EIFS systems.

2.

Fits the following 3/0 plastic boxes:

a.

Raco: Model No. 125.

b.

Orbit Electric: Model No. 4RB-50, 4RB-MKO, and 4RB-NM.

c.

Thomas and Betts: Model No. 54151 1/2.

d.

Steel City: Model No. 54151 1/2.

e.

EGS Appleton: Model No. 40-1/2.

3.

Size: 11-1/8 x 11-1/8 x 3/32 inches (283 x 283 x 2.4 mm).

H.

Model E-AIB Electrical Arlington Inbox Flashing Panel:

1.

Fits: Arlington InBox.

2.

Size: 11-1/8 x 11-1/8 x 3/32 inches (283 x 283 x 2.4 mm).

I.

Model E-DGB-C 1-3/8 Inches (34.9 mm) Electrical Dual Gang Box Flashing Panel:

1.

Use: 1-coat stucco and EIFS systems.

2.

Fits: Carlon Adjustable Dual Gang Box Part No. B234ADJ.

3.

Size: 11-1/8 x 11-1/8 x 3/32 inches (283 x 283 x 2.4 mm).

J.

Model E-DGB-C 7/8 Inch (22.2 mm) Electrical Dual Gang Box Flashing Panel:

1.

Use: 3-coat stucco and lap siding with rain screen or furring strip applications.

2.

Fits: Carlon Adjustable Dual Gang Box Part No. B234ADJ.

3.

Size: 11-1/8 x 11-1/8 x 3/32 inches (283 x 283 x 2.4 mm).

K.

Model E-LV Electrical Low Voltage Flashing Panel:

1.

Fits: Low voltage rounded wire and coaxial cable.

2.

Size: 11-1/8 x 11-1/8 x 3/32 inches (283 x 283 x 2.4 mm).

L.

Model E-PC 3/0 Electrical Pancake 3/0 Box Flashing Panel:

1.

Use: 3-coat stucco and lap siding.

2.

Fits the following 3/0 plastic boxes:

a.

EGS Appleton: Model No. 510LC.

b.

Raco: Model No. 292 and 287.

c.

Steel City: Model No. 36125-D, 36115-C, and 210.

d.

Thomas and Betts: Model No. 210-L and 210-LC.

3.

Size: 11-1/8 x 11-1/8 x 3/32 inches (283 x 283 x 2.4 mm).

M.

Model E-PC 4/0 Electrical Pancake 4/0 Box Flashing Panel:

1.

Use: 3-coat stucco and lap siding.

2.

Fits the following 3/0 plastic boxes:

a.

Orbit Electric: Model No. 4PB.

b.

Raco: Model No. 293.

c.

Steel City: Model No. 410.

d.

Thomas and Betts: Model No. 410, 410-L, and 410-LC.

3.

Size: 11-1/8 x 11-1/8 x 3/32 inches (283 x 283 x 2.4 mm).

N.

Model E-SGB Electrical Single-Gang Box Flashing Panel:

1.

Use: 5/8 inch (15.9 mm) depth 3-coat stucco and lap siding.

2.

Fits the following single gang plastic boxes:

a.

Cantex, with nails: Model No. EZ18SN, EZ20SN, and EZ23SN.

b.

Carlon: Model No. B118A, B120A-UPC, and B122A-UPC.

c.

Crouse-Hinds: Model No. TP1800.

d.

P and S: Model No. P1-18-R, S1-18-R, P1-22-R, and S1-22-R.

e.

Raco: Model No. 7302.

f.

Steel City: Model No. 121-N and 1220N.

g.

Thomas and Betts: Model No. 118-N, 118-NP, 120-N, 120-NP, 122-N, RN-23, 1240, and 2000.

3.

Size: 11-1/8 x 11-1/8 x 3/32 inches (283 x 283 x 2.4 mm).

O.

Model E-SGB-A 7/8 Inch (22.2 mm) Electrical Single-Gang Box Flashing Panel:

1.

Use: 3-coat stucco and lap siding with rain screen or furring strip applications.

2.

Fits: Allied Moulded Electrical Single-Gang Boxes Part No. 9327-N.

3.

Size: 11-1/8 x 11-1/8 x 3/32 inches (283 x 283 x 2.4 mm).

P.

Model E-SGB-A 1-3/8 Inches (34.9 mm) Electrical Single-Gang Box Flashing Panel:

1.

Use: 1-coat stucco and EIFS systems.

2.

Fits: Allied Moulded Electrical Single-Gang Boxes Part No. 9327-N.

3.

Size: 11-1/8 x 11-1/8 x 3/32 inches (283 x 283 x 2.4 mm).

Q.

Model E-SGB-C 5/8 inch (15.9 mm) Electrical Single-Gang Box Flashing Panel:

1.

Use: 5/8 inch (15.9 mm) depth 3-coat stucco and lap siding.

2.

Fits: Carlon Adjustable Electrical Single Gang Box Part No. B121ADJ.

3.

Size: 11-1/8 x 11-1/8 x 3/32 inches (283 x 283 x 2.4 mm).

R.

Model E-SGB-C 7/8 Inch (22.2 mm) Electrical Single-Gang Box Flashing Panel:

1.

Use: 3-coat stucco and lap siding with rain screen or furring strip applications.

2.

Fits: Carlon Adjustable Electrical Single Gang Box Part No. B121ADJ.

3.

Size: 11-1/8 x 11-1/8 x 3/32 inches (283 x 283 x 2.4 mm).

S.

Model E-SGB-C 1-3/8 Inches (34.9 mm) Electrical Single-Gang Box Flashing Panel:

1.

Use: 1-coat stucco and EIFS systems.

2.

Fits: Carlon Adjustable Electrical Single Gang Box Part No. B121ADJ.

3.

Size: 11-1/8 x 11-1/8 x 3/32 inches (283 x 283 x 2.4 mm).

T.

Model E-SGR Electrical Single Gang 1/2 Inch Raised Plaster Ring Cover Flashing Panel:

1.

Use: 3-coat stucco and lap siding. For plastic "P" or "Mud" rings.

2.

Fits the following 3/0 plastic boxes:

a.

Cantex: Model No. EZ03SXA.

b.

Carlon: Model No. A-410, A-411, A-412, A-413, and A-414.

3.

Size: 11-1/8 x 11-1/8 x 3/32 inches (283 x 283 x 2.4 mm).

U.

Model P-50 Plumbing, Gas, and HVAC Flashing Panel:

1.

Use: Electrical pipes through brick and stone veneers.

2.

Fits: 1/2 to 3/4 inch (12.7 to 19.05 mm) sized pipes made of copper, rigid, or PVC.

3.

Size: 11-1/8 x 11-1/8 x 3/32 inches (283 x 283 x 2.4 mm).

** NOTE TO SPECIFIER ** Delete article if not required.

2.3

HVAC FLASHING PANELS

A.

Panel Properties:

1.

Non-corrosive and non-conductive.

2.

Self-sealing around fasteners.

3.

Eliminates the need for sealants.

4.

Easy to integrate with building envelope and works with cladding systems.

B.

Panel Material: Combination of high-density polyethylene (HDPE) and low-density polyethylene (LDPE).

1.

HDPE:

a.

Specific Gravity: 0.953 g/cu. cm; ASTM D1505.

b.

Tensile Strength at Yield: 3,100 psi (21.37 MPa); ASTM D638.

2.

LDPE:

a.

Specific Gravity: 0.917 g/ cu. cm; ASTM D792.

b.

Tensile Strength at Yield: 1,300 psi (8.96 MPa); ASTM D638.

C.

Weatherproof Seal: Thermoplastic elastomer.

1.

Hardness: Shore A, 10-second reading: 46; ASTM D2240.

2.

Specific Gravity: 1.05 g/cu. cm; ASTM D792.

3.

Tensile Strength: 490 psi (3.38 MPa); ASTM D412.

** NOTE TO SPECIFIER ** Delete models not required.

D.

Model A/C U-B, Universal Brick and Cultured Stone, A/C Line Set Flashing Panel:

1.

Fits: Line sets with 1-1/2 to 3-1/2 inch (38.1 to 88.9 mm) insulation tubing.

2.

Size: 13.25 x 15.42 x 13.27 inches (337 x 392 x 337 mm).

E.

Model A/C U-C, Universal Curved, A/C Line Set Flashing Panel:

1.

Fits: Line sets with 1-1/2 to 2-3/4 inch (38.1 to 69.85 mm) insulation tubing.

2.

Size: 16 x 18 x 4-7/8 inches (406 x 457 x 124 mm).

F.

Model A/C U-S, Universal Squared, A/C Line Set Flashing Panel:

1.

Fits: Line sets with 1-1/2 to 3-1/2 inch (38.1 to 88.9 mm) insulation tubing.

2.

Size: 13.25 x 15.42 x 9.56 inches (337 x 392 x 243 mm).

G.

Model A/C U-SX4, Line Set Multi-Flashing Panel:

1.

Fits: Up to 4 line sets with 1-1/2 to 3-1/2 inch (38.1 to 88.9 mm) insulation tubing or mini split system.

2.

Size: 13.50 x 18.90 x 12.29 inches (342.9 x 480.06 x 312.17 mm)

H.

Model HVTK 3.95 HVAC and Plumbing Flashing Panel:

1.

Fits: 2 inch (50.8 mm) PVC for horizontal vent termination kits.

2.

Size: 18-1/2 x 18-1/2 x 3/32 inches (470 x 470 x 2.4 mm).

I.

Model HVTK 5.5 HVAC and Plumbing Flashing Panel:

1.

Fits: 3 inch (76.2 mm) PVC for horizontal vent termination kits.

2.

Size: 18-1/2 x 18-1/2 x 3/32 inches (470 x 470 x 2.4 mm).

** NOTE TO SPECIFIER ** Delete article if not required.

2.4

JOIST FLASHING

A.

Flashing Properties:

1.

Non-corrosive and non-conductive.

2.

Self-sealing around fasteners.

B.

Flashing Material: High-impact polypropylene thermoplastic.

1.

Specific Gravity: 0.90 g/cu. cm; ASTM D792.

2.

Tensile Strength at Yield: 4,500 psi (31.03 MPa); ASTM D638.

** NOTE TO SPECIFIER ** Delete models not required.

C.

Model JF-2X Cantilevered Joist Flashing:

1.

Fits:

a.

Dimensional Joist: 2 x 4 inches (50.8 x 101.6 mm).

b.

Dimensional Joist: 2 x 6 inches (50.8 x 152.4 mm).

c.

Dimensional Joist: 2 x 8 inches (50.8 x 203.2 mm).

d.

Dimensional Joist: 2 x 10 inches (50.8 x 254 mm).

e.

Dimensional Joist: 2 x 12 inches (50.8 x 304.8 mm).

2.

Size: 13-1/2 x 4-1/2 x 2 inches (342.9 x 114.3 x 50.8 mm).

D.

Model JF-4X Cantilevered Joist Flashing:

1.

Fits:

a.

Dimensional Joist: 4 x 4 inches (101.6 x 101.6 mm).

b.

Dimensional Joist: 4 x 6 inches (101.6 x 152.4 mm).

c.

Dimensional Joist: 4 x 8 inches (101.6 x 203.2 mm).

d.

Dimensional Joist: 4 x 10 inches (101.6 x 254 mm).

e.

Dimensional Joist: 4 x 12 inches (101.6 x 304.8 mm).

2.

Size: 13-1/2 x 6-5/8 x 2 inches (342.9 x 168.3 x 50.8 mm).

** NOTE TO SPECIFIER ** Delete article if not required.

2.5

PLUMBING FLASHING PANELS

A.

Panel Properties:

1.

Non-corrosive and non-conductive.

2.

Self-sealing around fasteners.

3.

Eliminates the need for sealants.

4.

Easy to integrate with building envelope and works with cladding systems.

B.

Panel Material: Combination of high-density polyethylene (HDPE) and low-density polyethylene (LDPE):

1.

HDPE:

a.

Specific Gravity: 0.953 g/cu. cm; ASTM D1505.

b.

Tensile Strength at Yield: 3,100 psi (21.37 MPa); ASTM D638.

2.

LDPE:

a.

Specific Gravity: 0.917 g/cu. cm; ASTM D792.

b.

Tensile Strength at Yield: 1,300 psi (8.96 MPa); ASTM D638.

C.

Weatherproof Seal: Thermoplastic elastomer.

1.

Hardness: Shore A, 10-second reading: 46; ASTM D2240.

2.

Specific Gravity: 1.05 g/cu. cm; ASTM D792.

3.

Tensile Strength: 490 psi (3.38 MPa); ASTM D412.

** NOTE TO SPECIFIER ** Delete models not required.

D.

Model DBL-50 Plumbing, Gas, and Flashing Panel:

1.

Fits: 1/8 to 3/8 inch (3.175 to 9.525 mm) sized pipes made of copper, rigid, or PVC.

2.

Size: 11-1/8 x 11-1/8 x 3/32 inches (283 x 283 x 2.4 mm).

E.

Model P-25 Plumbing Flashing Panel:

1.

Fits: 1/8 to 3/8 inch (3.175 to 9.525 mm) sized pipes made of copper, rigid, or PVC.

2.

Size: 11-1/8 x 11-1/8 x 3/32 inches (283 x 283 x 2.4 mm).

F.

Model P-50 Plumbing, Gas, and HVAC Flashing Panel:

1.

Fits: 1/2 to 3/4 inch (12.7 to 19.05 mm) sized pipes made of copper, rigid, or PVC.

2.

Size: 11-1/8 x 11-1/8 x 3/32 inches (283 x 283 x 2.4 mm).

G.

Model P-50 GW Plumbing, Gas, and HVAC Flashing Pane with Ground Wire:

1.

Fits: 1/2 to 3/4 inch (12.7 to 19.05 mm) sized pipes made of copper, rigid, or PVC with separate ground wire.

2.

Size: 11-1/8 x 11-1/8 x 3/32 inches (283 x 283 x 2.4 mm).

H.

Model P-100 Plumbing, Gas, and HVAC Flashing Panel:

1.

Fits: 1 to 1-1/4 inch (25.4 to 31.75 mm) sized pipes made of copper, rigid, or PVC.

2.

Size: 11-1/8 x 11-1/8 x 3/32 inches (283 x 283 x 2.4 mm).

I.

Model P-100 GW Plumbing, Gas, and HVAC Flashing Pane with Ground Wire:

1.

Fits: 1 to 1-1/4 inch (25.4 to 31.75 mm) sized pipes made of copper, rigid, or PVC with separate ground wire.

2.

Size: 11-1/8 x 11-1/8 x 3/32 inches (283 x 283 x 2.4 mm).

J.

Model P-150 Plumbing, Gas, and HVAC Flashing Panel:

1.

Fits: 1-1/2 to 1-3/4 inch (38.1 to 44.45 mm) sized pipes made of copper, rigid, PVC, or ABS.

2.

Size: 11-1/8 x 11-1/8 x 3/32 inches (283 x 283 x 2.4 mm).

K.

Model P-150 GW Plumbing, Gas, and HVAC Flashing Pane with Ground Wire:

1.

Fits: 1-1/2 to 1-3/4 inch (38.1 to 44.45 mm) sized pipes made of copper, rigid, PVC, or ABS with separate ground wire.

2.

Size: 11-1/8 x 11-1/8 x 3/32 inches (283 x 283 x 2.4 mm).

L.

Model P-200 Plumbing, Gas, and HVAC Flashing Panel:

1.

Fits:

a.

Pipes: 2 to 2-1/2 inch (50.8 to 63.5 mm) sized pipes made of copper, rigid, PVC, or ABS.

b.

Ducts: 3 inch (76.2 mm) single wall sheet metal duct for HVAC applications.

2.

Size: 11-1/8 x 11-1/8 x 3/32 inches (283 x 283 x 2.4 mm).

M.

Model P-200 GW Plumbing, Gas, and HVAC Flashing Pane with Ground Wire:

1.

Fits: 2 to 2-1/2 inch (50.8 to 63.5 mm) sized pipes made of copper, rigid, PVC, or ABS with separate ground wire.

2.

Size: 11-1/8 x 11-1/8 x 3/32 inches (283 x 283 x 2.4 mm).

N.

Model P-300 Plumbing, Gas, and HVAC Flashing Panel:

1.

Fits:

a.

Pipes: 3 inch (76.2 mm) sized pipes made of copper, rigid, PVC, or ABS.

b.

Ducts: 4 inch (101.6 mm) single wall sheet metal duct.

2.

Size: 11-1/8 x 11-1/8 x 3/32 inches (283 x 283 x 2.4 mm).

O.

Model P-400 Plumbing, Gas, and HVAC Flashing Panel:

1.

Fits:

a.

Pipes: 4 inch (101.6 mm) sized pipes made of copper, rigid, PVC, or ABS.

b.

Ducts: 5 inch (127 mm) single wall sheet metal duct.

2.

Size: 12-1/2 x 12-1/2 x 3/32 inches (318 x 318 x 2.4 mm).

P.

Model P-600 Plumbing, Gas, and HVAC Flashing Panel:

1.

Fits:

a.

Pipes: 6 inch (152.4 mm) sized pipes made of copper, rigid, PVC, or ABS.

b.

Ducts: 6 inch (152.4 mm) single wall sheet metal duct.

2.

Size: 12-1/2 x 12-1/2 x 3/32 inches (318 x 318 x 2.4 mm).

Q.

Model P-800 Plumbing, Gas, and HVAC Flashing Panel:

1.

Fits:

a.

Pipes: 8 inch (203.2 mm) sized pipes made of copper, rigid, PVC, or ABS.

b.

Ducts: 7, 8 or 9 inch (177.8, 203.2, or 228.6 mm) single wall sheet metal duct.

2.

Size: 18-1/2 x 18-1/2 x 3/32 inches (470 x 470 x 2.4 mm).

R.

Model P-1000 Plumbing, Gas, and HVAC Flashing Panel:

1.

Fits:

a.

Pipes: 10 inch (254 mm) sized pipes made of copper, rigid, PVC, or ABS.

b.

Ducts: 10 or 11 inch (254 or 279.4 mm) single wall sheet metal duct.

2.

Size: 18-1/2 x 18-1/2 x 3/32 inches (470 x 470 x 2.4 mm).

S.

Model P-1200 Plumbing, Gas, and HVAC Flashing Panel:

1.

Fits:

a.

Pipes: 12 inch (304.8 mm) sized pipes made of copper, rigid, PVC, or ABS.

b.

Ducts: 12 inch (304.8 mm) single wall sheet metal duct.

2.

Size: 18-1/2 x 18-1/2 x 3/32 inches (470 x 470 x 2.4 mm).

T.

Model P-2PS Plumbing, Gas, and HVAC Flashing Panel:

1.

Two piece system for use on copper pipes with exterior T's sweated on.

2.

Cut out center to fit 1/2 to 2 inch (12.7 to 50.8 mm) copper pipes.

3.

Sealant is required to make seal at pipe to panel.

4.

Size: 11-1/8 x 11-1/8 x 3/32 inches (283 x 283 x 2.4 mm).

** NOTE TO SPECIFIER ** Delete article if not required.

2.6

TARGET FLASHING

A.

Panel Properties:

1.

Non-corrosive and non-conductive.

2.

Self-sealing around fasteners.

3.

Eliminates the need for sealants.

4.

Easy to integrate with building envelope and works with each cladding systems.

B.

Material: Thermoplastic elastomer.

1.

Hardness: Shore A, 10-second reading: 93; ASTM D2240.

2.

Specific Gravity: 1.05 g/cu. cm; ASTM D792.

3.

Tensile Strength: 1,300 psi (8.96 MPa); ASTM D412.

C.

Model TF:

1.

Description: Flashing panel for wall terminations.

2.

Size: 17-1/4 x 17-1/4 x 5/32 inches (438.15 x 438.15 x 3.97 mm).

2.7

WALL DRAIN AND SCUPPER FLASHING PANELS

A.

Panel Properties:

1.

Non-corrosive and non-conductive.

2.

Self-sealing around fasteners.

3.

Eliminates the need for sealants.

4.

Easy to integrate with building envelope and works with cladding systems.

B.

Panel Material: Combination of high-density polyethylene (HDPE) and low-density polyethylene (LDPE):

1.

HDPE:

a.

Specific Gravity: 0.953 g/cu. cm; ASTM D1505.

b.

Tensile Strength at Yield: 3,100 psi (21.37 MPa); ASTM D638.

2.

LDPE:

a.

Specific Gravity: 0.917 g/cu. cm; ASTM D792.

b.

Tensile Strength at Yield: 1,300 psi (8.96 MPa); ASTM D638.

C.

Weatherproof Seal: Thermoplastic elastomer.

1.

Hardness: Shore A, 10-second reading: 46; ASTM D2240.

2.

Specific Gravity: 1.05 g/cu. cm; ASTM D792.

3.

Tensile Strength: 490 psi (3.38 MPa); ASTM D412.

D.

Model WD-4X Wall Drain/Scupper Flashing Panel:

1.

Fits: 4 x 4 inch (101.6 x 101.6 mm) sized pipes.

2.

Size: 12-1/2 x 12-1/2 x 3/32 inches (317.5 x 317.5 x 2.4 mm).

E.

Model WD-4X6 Wall Drain/Scupper Flashing Panel:

1.

Fits: 4 x 6 inch (101.6 x 152.4 mm) sized pipes.

2.

Size: 18-1/2 x 18-1/2 x 3/32 inches (470 x 470 x 2.4 mm).

F.

Model WD-6X Wall Drain/Scupper Flashing Panel:

1.

Fits: 6 x 6 inch (152.4 x 152.4 mm) sized pipes.

2.

Size: 18-1/2 x 18-1/2 x 3/32 inches (470 x 470 x 2.4 mm).

G.

Model WD-8X Wall Drain/Scupper Flashing Panel:

1.

Fits: 8 x 8 inch (203.2 x 203.2 mm) sized pipes.

2.

Size: 18-1/2 x 18-1/2 x 3/32 inches (470 x 470 x 2.4 mm).

PART 3

EXECUTION

3.1

EXAMINATION

A.

Examine areas to receive flashing panels.

B.

Do not begin installation until the substrates have been properly constructed and prepared.

C.

If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.

3.2

PREPARATION

A.

Clean surfaces thoroughly prior to installation.

B.

Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.

C.

Heat sweat copper pipes before installation of flashing panels.

3.3

INSTALLATION

A.

Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction. Comply with water resistant barrier manufacturer's installation instructions for adjacent construction.

B.

Electrical Flashing Panels:

1.

Select flashing panel required for specific electrical boxes.

2.

Push flashing panel over electrical box with label facing to exterior to form weatherproof seal around box.

3.

Ensure flashing panel collar edge is flush with electrical box opening edge.

** NOTE TO SPECIFIER ** Nailing of flashing panels to walls is optional. Consult Quickflash Weatherproofing Products for more information. Delete if not required.

4.

Nail flashing panels to walls with corrosion-resistant nails at top of panels.(Optional)

** NOTE TO SPECIFIER ** Delete if not required.

C.

HVAC Flashing Panels:

1.

Select flashing panel required for specific line-set sizes.

2.

Push flashing panel over vent pipe or line set with label facing to exterior to form weatherproof seal around pipe.

** NOTE TO SPECIFIER ** Nailing of flashing panels to walls is optional. Consult Quickflash Weatherproofing Products for more information. Delete if not required.

3.

Nail flashing panels to walls with corrosion-resistant nails at top of panels.

4.

A/C panel must be primed and painted after install.

5.

Integrate with WRB

D.

Plumbing Flashing Panels, 1 Piece:

1.

Select flashing panel required for specific pipe sizes.

2.

Push flashing panel over pipe with label facing to exterior to form weatherproof seal around pipe.

** NOTE TO SPECIFIER ** Nailing of flashing panels to walls is optional. Consult Quickflash Weatherproofing Products for more information. Delete if not required.

3.

Nail flashing panels to walls with corrosion-resistant nails at top of panels. (optional)

** NOTE TO SPECIFIER ** Delete if not required.

E.

Plumbing Flashing Panels, 2 Piece:

1.

Cut flashing panel scores to size of pipe.

2.

Place bottom panel under pipe.

3.

Snap top panel to bottom panel over pipe.

4.

Seal pipe to flashing panel with exterior polyurethane joint sealant for weatherproof seal.

** NOTE TO SPECIFIER ** Delete if not required.

F.

Installation After Weather Resistive Barriers in Installed Slit Method:

1.

Cut a slit in the WRB.

2.

Slide panel onto penetration then up underneath the WRB and press to ensure a flush seal.

3.

Tape sides and top.

3.4

CLEANING AND PROTECTION

A.

Clean products in accordance with the manufacturers recommendations.

B.

Touch-up, repair, or replace damaged products before Substantial Completion.

C.

Protect installed products until completion of project.

END OF SECTION

END OF SECTION