** NOTE TO SPECIFIER ** RBC Industries, Inc. (RBC); manufactures standard and custom epoxy, silicone, UV curable and water based polymer systems, specializing in epoxies for decorative, protective, electronic and industrial applications.
This Section is based on the products of RBC Industries' Hallemite Flooring Products, which is located at:
One Weingeroff Blvd.
Cranston, RI 02910
Toll Free Tel: 800-272-7752
Phone: (401) 941-3000
Fax: (401) 941-0150
Email
Email Canada:
Web: https://www.rbcepoxy.com
[Click Here] for additional information.
The Hallemite Product Line (formerly Hallemite, a division of RBC Industries, Inc.) is a collection of high-technology epoxies for both heavy duty and light construction applications, as well as decorative, industrial and electric seamless epoxy floors.
GENERAL
SECTION INCLUDES
Epoxy fluid applied floor coating applied over concrete substrates.
RELATED SECTIONS
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
Section 03 30 00 - Cast-in-Place Concrete.
Section 03 41 16 - Precast Concrete Slabs.
REFERENCES
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
American Concrete Institute (ACI).
ACI 302.1R-02: Guide for Concrete Floor and Slab Construction.
ACI 403 Bulletin 59-43: Bond Strength To Concrete.
ACI 503R: This standard is related to the pipe cap pull-off test used to determine the direct tensile strength of the concrete substrate surfaceAmerican Society for Testing and Materials (ASTM).
ASTM D 149-20: Standard Test Method for Dielectric Breakdown Voltage and Dielectric Strength of Solid electrical Insulating Materials at Commercial Power Frequencies.
ASTM D 2794-23: Standard Test Method for Resistance of Organic Coatings to the Effects of Rapid Deformation.
ASTM C 307-23: Standard Test Method for Tensile Strength of Chemical-Resistant Mortar, Grouts, and Monolithic Surfacings.
ASTM D 412-21: Standard Test Methods for Vulcanized Rubber and thermoplastic Elastomers - Tension.
ASTM C 413-17: Standard Test Methods for Rubber Property - Adhesion to Flexible Substrate.
ASTM D 570-22: Standard Test Method for Water Absorption of Plastics.
ASTM C 580: Standard Test Method for Flexural Strength and Modulus of Elasticity of Chemical-Resistant Mortars, Grouts, Monolithic Surfacings, and Polymer Concretes.
ASTM D 635-22: Standard Test Method for Rate of Burning and/or Extent and Time of Burning of Plastics in a Horizontal Position.
ASTM D 638-22: Standard Test Method for Tensile Properties of Plastics.
ASTM D 695-23: Standard Test Method for Compressive Properties of Rigid Plastics.
ASTM D 696-24: Standard Test Method for Coefficient of Linear Thermal Expansion of Plastics Between -30 C and +30 C with a Vitreous Silica Dilatometer.
ASTM D 790-17: Standard Test Methods for flexural Properties of Unreinforced and Reinforced Plastics and Electrical Insulation Materials.
ASTM D 1925: This standard is used for determining the Yellow Index, with a result of < 15 @ 2,000 hours.
ASTM D 2047-17: Standard Test Method for Static Coefficient of Friction of Polish-coated flooring Surfaces as Measured by the James Machine.
ASTM D 2240-21: Standard Test Method for Rubber Property - Durometer Hardness.
ASTM D 4060-25: Standard Test Method for Abrasion Resistance of Organic Coatings by the Taber Abraser.
ASTM D 4541-22: Standard Test Method for Pull-Off Strength of Coatings Using Portable Adhesion Testers.
ASTM D 4587-23: Standard Practice for Fluorescent UV-Condensation Exposures of Paint and Related Coatings.
ASTM E 84-24: Standard Test Method for Surface Burning Characteristics of Building Materials
ASTM G 21-21: Standard Practice for Determining Resistance of synthetic Polymeric Materials to Fungi.
Military Standard (MIL).
MIL D 3134: DECK COVERING MATERIALS.
National Fire Protection Association (NFPA).
NFPA-101 Life Safety Code and ASTM E 84: Standard for Flame Spread, resulting in Class B.
SUBMITTALS
Submit under provisions of Division 01.
Product Data: Manufacturer's data sheets on each product to be used, including:
Product performance properties and tests for each component of specified system.
Manufacturer's instructions and recommendations.
Storage and handling requirements and recommendations.
Installation methods.
Shop Drawings: Submit details of construction; showing application thicknesses and relationship with adjacent construction.
** NOTE TO SPECIFIER ** Delete following paragraph if colors have already been selected.
Selection Samples: Submit complete sets of color chips representing manufacturer's full range of available colors and patterns for each finish product specified.
Verification Samples: For each finish product specified, two cured samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns.
Certifications: Submit as specified in Quality Assurance Article.
Installer Certifications: Signed by manufacturer certifying that installers comply with specified requirements.
Closeout Submittals: Maintenance Data.
QUALITY ASSURANCE
Manufacturer Qualifications: Obtain Flooring System materials from a single manufacturer with a minimum of five years documented experience providing materials of the type specified in this section.
Installer Qualifications: Manufacturer certified installer not less than five years documented experience in the installation of the type of system specified in this section.
Source Limitations: Obtain primary resinous flooring system materials, including primers, resins, hardening agents, grouting coats, and topcoats, from single manufacturer.
** NOTE TO SPECIFIER ** Include a field sample if the project size and/or quality warrant taking such a precaution. The following is one example of how a field sample on a large project might be specified. When deciding on the extent of the field sample, consider all the major different types of work on the project.
Field Sample: Apply field sample to verify selections made under sample submittals and to demonstrate aesthetic effects and set quality standards for materials and workmanship. Protect field sample from damage throughout construction phase.
Apply full-thickness field samples on approximately 100 square feet (9.3 square meters) floor area selected by Architect.
Simulate finished lighting conditions for Architect's review.
Approved field samples may become part of the completed Work if undisturbed at time of Substantial Completion.
Field samples shall demonstrate desired slip resistance for review and approval by Architect.
PRE-INSTALLATION MEETINGS
Convene minimum two weeks prior to starting work of this section.
Minimum Agenda:
Establish acceptable concrete substrate requirements and remedial measures for cracks.
Review warranty conditions and verify manufacturer's acceptance of conditions.
Review installation procedures, including:
Mixing requirements.
Thickness and levelness tolerances.
Finishing requirements.
Review inspection, testing, and quality control procedures.
Review protection requirements for construction period beyond flooring installation.
DELIVERY, STORAGE, AND HANDLING
Deliver products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification clearly marked with the following:
Product names and/or Numbers.
Manufacturer's name.
Component designations as applicable.
Product Mix Ratio.
Health and Safety Information.
Storage Temperature: Store material between 55 degrees F and 90 degrees F in a dry condition and out of direct sunlight.
PROJECT CONDITIONS
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
Concrete Subfloor Tolerances: In accordance with ACI 302.1R-02.
Condition space to where the minimum slab temperature is 60 degrees F (16 degrees C) before commencing installation, during installation, and for at least 72 hours after installation is complete. Ensure the substrate temperature is at least 5 degrees F above the dew point during installation.
PRODUCTS
Acceptable Manufacturer: RBC Industries, Inc. / Hallemite Product Line, which is located at:
One Weingeroff Blvd.
Cranston, RI 02910
Toll Free Tel: 800-272-7752
Tel: 401-941-3000
Fax: 401-941-0150
Email: request info (proderick@rbcepoxy.com);Web: https://www.rbcepoxy.com/flooring
Web: https://www.rbcepoxy.com .
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
Substitutions: Not permitted.
Requests for substitutions will be considered in accordance with provisions of Division 01.
** NOTE TO SPECIFIER ** Select the products required from the following paragraphs and delete those not required.
Contact manufacturer's representative for selection of the appropriate Levels which are based on chemical resistance of the product.
Primers are listed as optional but are recommended on concrete to avoid "out-gassing" (air bubbles) related to problems associated with porous concrete.
Basis of Design: HEF-BA (Black Amazite), Mortar and Slurry System, as manufactured by RBC Industries.
Performance Characteristics:
Thickness: 1/8 inch (3.18 mm) to > 1 inches (25.40 mm).
Tensile Strength: 450 psi (ASTM D 638).
Compressive Strength: 7,000 psi (ASTM D 695).
Bond Strength to Concrete: > 400 psi (ASTM D 4541).
Impact Strength: Passing, No Chipping, Cracking or Delaminating (MIL D 3134).
Hardness: Shore D 75 - 85 (ASTM D 2240).
Electrical Conductivity: Non Conductive.
Flexural Strength: 2,080 psi (ASTM C 580).
Abrasion Resistance: 0.15 gr (ASTM D 4060, Tabor Abrader C 17, 1000 Gram Load, 1000 Cycles).
Coefficient of Friction (Smooth): 0.7 (ASTM D 2047).
Water Absorption: 0.3 percent max (ASTM D 570).
Flammability: Self Extinguishing (ASTM D 635).
Flame Spread: Class B (NFPA-101 ASTM E 84).
Anti-Microbial Resistance: Passes (ASTM G 21).
VOC Content: Zero.
Level I 1/8-inch thickness:
Optional Primers: HEF Black Amazite.
Bond Coat: HEF Black Amazite
Slurry Aggregate: Aggregate Blend
Broadcast Aggregate: Flint Silica #12 or Equal.
Grout Coat: HEF Black Amazite
Optional Topcoat: HEF Black Amazite
Level II 1/4 inch thickness:
Optional Primers: HEF Black Amazite.
Bond Coat: HEF Black Amazite
Slurry Aggregate: Aggregate Blend
Broadcast Aggregate: Flint Silica #12 or Equal.
Slurry Aggregate: HEF Black Amazite Aggregate Blend
Broadcast Aggregate: Flint Silica #12 or Equal
Groutcoat: HEF Black Amazite
Optional Topcoat: HEF Black Amazite
Basis of Design: HEF CC - Clear Coat Epoxy Floor Seal-Coat System; as manufactured by RBC Industries.
Performance Characteristics:
Tensile Strength: 6,000 psi (ASTM D 638).
Tensile Strength: 2,200 psi (ASTM C 307).
Compressive Strength: 16,500 psi (ASTM D 695).
Bond Strength to Concrete: > 400 psi (ASTM D 4541).
Impact Strength: Passing, No Chipping, Cracking or Delaminating (MIL D 3134).
Hardness: Shore D 75 - 85 (ASTM D 2240).
Electrical Conductivity: Non-Conductive.
Flexural Strength: 5.5 x 10^5 psi (ASTM D 790).
Linear Expansion: 2 x 10^-5 (ASTM D 696).
Abrasion Resistance: 0.15 gr (ASTM D 4060, CS 17 Wheel, GM Load 1000 Cycle).
Coefficient of Friction (Smooth): 0.7 (ASTM D 2047).
Water Absorption: 0.04 percent (ASTM D 570).
Flammability: Self Extinguishing (ASTM D 635).
Flame Spread: Class A (NFPA-101 ASTM E 84).
Anti-Microbial Resistance: Passes (ASTM G 21).
Yellow Index: < 15 @ 2,000 hours (ASTM D 1925).
VOC Content: Zero.
** NOTE TO SPECIFIER ** Installation sequence and materials dependent on the level of chemical resistance required.
Level I:
Optional Primers: HEF Waterbase Epoxy, HEF 250.
1st Coat: HEF UV Clear.
2nd Coat: HEF UV Clear.
Optional Clear Topcoats: HEF UV Clear, Orange Peel Topcoat HEF UV OP Clear.
Level II:
Optional Primers: HEF Waterbase Epoxy, HEF 250.
1st Coat: HEF CRD Clear Amber.
2nd Coat: HEF CRD Clear Amber.
Optional Clear Topcoats: HEF CRD Clear Amber, Polyester Aliphatic Urethane HUF 1186 Clear.
Level III:
Optional Primers: HEF Waterbase Epoxy, HEF 250.
1st Coat: HEF CRD Clear Amber.
2nd Coat: HEF CRD Clear Amber.
Optional Clear Topcoats: HEF CRD Clear Amber.
Basis of Design: HEF-CQ - Color Quartz 1/16 to 1/4 inch (6.35 mm) Broadcast System; as manufactured by RBC Industries.
Performance Characteristics:
Tensile Strength:
ASTM D 638: 5,000 psi.
ASTM C 307: 2,650 psi.
Compressive Strength:
ASTM D 695: 17,520 psi.
Bond Strength to Concrete: ASTM D 4541: > 400 psi.
Shear from Steel Plate: MIL D 3134: 1,050 psi.
Impact Strength: MIL D 3134: Passing (No Chipping, Cracking or Delaminating).
Hardness: ASTM D 2240 Shore D: 75 - 80.
Elevated Temperature: MIL D 3134: No Slip or Flow.
Electrical Conductivity: Non-Conductive.
Flexural Strength:
ASTM D 790: 6,300 psi.
ASTM C 580: 4,550 psi.
Linear Expansion: ASTM D 696: 2 x 10^-5.
Indentation: MIL D 3134: 0.025 Max.
Abrasion Resistance: ASTM D 4060 CS 17 Wheel, GM Load 1000 Cycle: 0.23 mg.
Coefficient of Friction (Smooth): ASTM D 2047: 0.7.
Water Absorption (max): ASTM D 570: 0.04%.
Flammability: ASTM D 635: Self Extinguishing.
Flame Spread: NFPA-101 ASTM E 84: Class A
Anti-Microbial Resistance: ASTM G 21: Passes.
UV Exposure (QUV @ 72 hours): ASTM D 4587: 1.25 - 1.60.
Yellow Index (@ 2,000 hours): ASTM D 1925: < 15.
Toxicity: Non-Toxic.
USDA Approved: Yes.
VOC Content: Zero.
** NOTE TO SPECIFIER ** Installation sequence and materials dependent on the level of chemical resistance required.
1/16 inch (1.59 mm) System.
LEVEL I:
Primer: HEF UV Clear.
Bond Coat: HEF UV Clear.
Broadcast Aggregate: Color Quartz.
Grout and Lockcoat: HEF UV Clear.
Optional Clear Topcoats:
HEF UV Clear.
HEF UV OP Clear (Orange Peel Topcoat).
LEVEL II:
Primer: HEF UV Clear.
Bond Coat: HEF CRD Clear Amber.
Broadcast Aggregate: Color Quartz.
Grout and Lockcoat: HEF CRD Clear Amber.
Optional Clear Topcoats:
HEF CRD Clear Amber.
HU 1186 Clear (Polyester Aliphatic Urethane).
LEVEL III:
Primer: HEF UV Clear.
Bond Coat: HEF CRA Clear Amber.
Broadcast Aggregate: Color Quartz.
Grout and Lockcoat: HEF CRA Clear Amber.
Optional Clear Topcoats:
HEF CRA Clear Amber.
HUF 1186 Clear (Polyester Aliphatic Urethane).
1/8 inch (3.18 mm) System.
LEVEL I:
Primer: HEF UV Clear.
Bond Coat: HEF UV Clear.
Broadcast Aggregate: Color Quartz.
Grout and Lockcoat: HEF UV Clear.
Broadcast Aggregate: Color Quartz.
Lockcoat Topcoat: HEF UV Clear.
Optional Clear Topcoats:
HEF UV Clear.
HEF UV OP Clear (Orange Peel Topcoat).
LEVEL II:
Primer: HEF UV Clear.
Bond Coat: HEF CRD Clear Amber.
Broadcast Aggregate: Color Quartz.
Grout and Lockcoat: HEF CRD Clear Amber.
Broadcast Aggregate: Color Quartz.
Lockcoat Topcoat: HEF CRD Clear Amber.
Optional Clear Topcoats:
HEF CRD Clear Amber.
HUF 1186 Clear (Polyester Aliphatic Urethane).
LEVEL III:
Primer: HEF UV Clear.
Bond Coat: HEF CRA Clear Amber.
Broadcast Aggregate: Color Quartz.
Grout and Lockcoat: HEF CRA Clear Amber.
Broadcast Aggregate: Color Quartz.
Lockcoat Topcoat: HEF CRA Clear Amber.
Optional Clear Topcoats:
HEF CRA Clear Amber.
HUF 1186 Clear (Polyester Aliphatic Urethane).
1/4 inch (6.35 mm) System.
LEVEL I:
Primer: HEF UV Clear.
Bond Coat: HEF UV Clear.
Mortar Aggregate: Aggregate Blend.
Groutcoat: HEF UV Clear.
Broadcast Aggregate: Color Quartz.
Groutcoat/Lockcoat: HEF UV Clear.
Optional Clear Topcoats:
HEF UV Clear.
HEF UV OP Clear (Orange Peel Topcoat).
LEVEL II:
Primer: HEF UV Clear.
Bond Coat: HEF CRD Clear Amber.
Mortar Aggregate: Aggregate Blend.
Groutcoat: HEF CRD Clear Amber.
Broadcast Aggregate: Color Quartz.
Groutcoat/Lockcoat: HEF CRD Clear Amber.
Optional Clear Topcoats:
HEF CRD Clear Amber.
HUF 1186 Clear (Polyester Aliphatic Urethane).
LEVEL III:
Primer: HEF UV Clear.
Bond Coat: HEF CRA Clear Amber.
Mortar Aggregate: Aggregate Blend.
Groutcoat: HEF CRA Clear Amber.
Broadcast Aggregate: Color Quartz.
Groutcoat/Lockcoat: HEF CRA Clear Amber.
Optional Clear Topcoats:
HEF CRA Clear Amber.
HUF 1186 Clear (Polyester Aliphatic Urethane).
Basis of Design: HEF-DOL - Decorative Overlay - 3/16 to 1/4 inch (6.35 mm) Mortar System; as manufactured by RBC Industries.
Performance Characteristics:
Tensile Strength:
ASTM D 638: 5,000 psi.
ASTM C 307: 2,650 psi.
Compressive Strength:
ASTM D 695: 17,520 psi.
Bond Strength To Concrete: ASTM D 4541: > 400 psi.
Impact Strength: MIL D 3134: Passing (No Chipping, Cracking or Delaminating).
Hardness: ASTM D 2240 Shore D: 75 - 80.
Electrical Conductivity: Non-Conductive.
Flexural Strength:
ASTM D 790: 6,300 psi.
ASTM D 580: 4,550 psi.
Linear Expansion: ASTM D 696: 2 x 10^-5.
Abrasion Resistance: ASTM D 4060 CS 17 Wheel, 1000 GM Load, 1000 Cycle: 0.15 gr.
Coefficient of Friction (Smooth): ASTM D 2047: 0.7.
Water Absorption, max: ASTM D 570: 0.04%.
Flammability: ASTM D 635: Self Extinguishing.
Flame Spread: NFPA-101 ASTM E 84: Class A
Anti-Microbial Resistance: ASTM G 21: Passes.
UV Exposure: ASTM D 4587 QUV @ 72 hours: 1.25 - 1.60.
Yellow Index: ASTM D 1925 < 15 @ 2,000 hours.
VOC Content: Zero.
** NOTE TO SPECIFIER ** Installation sequence and materials dependent on the level of chemical resistance required.
LEVEL I:
Primer: HEF UV Clear.
Bond Coat: HEF UV Clear.
Mortar Aggregate: Angular Color Quartz.
Groutcoat/Lockcoat: HEF UV Clear.
Optional Clear Topcoats:
Clear Standard: HEF UV Clear.
Clear Orange Peel: HEF UV OP Clear.
LEVEL II:
Primer: HEF UV Clear.
Bond Coat: HEF CRD Clear Amber.
Mortar Aggregate: Angular Color Quartz.
Groutcoat/Lockcoat: HEF CRD Clear Amber.
Optional Clear Topcoats:
Clear Standard: HEF CRD Clear Amber.
Polyester Aliphatic Urethane: HUF 1186 Clear.
LEVEL III:
Primer: HEF UV Clear.
Bond Coat: HEF CRA Clear Amber.
Mortar Aggregate: Angular Color Quartz.
Groutcoat/Lockcoat: HEF CRA Clear Amber.
Optional Clear Topcoats:
Clear Standard: HEF CRA Clear Amber.
Polyester Aliphatic Urethane: HUF 1186 Clear.
Basis of Design: HEF Dielectric - Grey Amazite or Red Amazite Electrical Insulating Flooring System; as manufactured by RBC Industries.
Performance Characteristics:
Tensile Strength, min:
ASTM D 638: 2,000 psi.
ASTM C 307: 1,000 psi.
Compressive Strength, min:
ASTM D 695: 8,500 psi.
Bond Strength, min To Concrete: ASTM D 4541: > 400 psi.
Shear from Steel Plate: MIL D 3134: 1,050 psi.
Impact Strength:
ASTM D 2794 (Gardener Tube Falling Cylinder): 80 in-lbs.
MIL D 3134: Passing No Chipping, Cracking or Delaminating.
Hardness: ASTM D 2240 Shore D: 65 @ 24 hours, 75 @ 7 days.
Hardness, Aggregate: MOH'S Mineral Scale: 6.5 - 7.0.
Elevated Temperature: MIL D 3134: No Slip or Flow.
Electrical Conductivity: Non-Conductive.
Flexural Strength:
ASTM C 580 (7 days @ 77 degreesF): 2,080 psi.
ASTM D 790: 5.5 x 10^5.
Thermal Shock: Passed 3 Cycles (48 Hours @ 10 degreesF, 3 Minutes @ 212 degreesF, Shockwater 33 degreesF).
Linear Expansion: ASTM D 696: 2 x 10^-5.
Indentation: MIL D 3134: 0.025 Max.
Abrasion Resistance: ASTM D 4060 Tabor Abrader C 17, 1000Gram Load, 1000 Cycles: 0.5 gr.
Coefficient of Friction (Smooth): ASTM D 2047: 0.7.
Water Absorption: ASTM C 413 (7 days @ 77 degreesF): 0.03%.
Flammability: ASTM D 635: Self Extinguishing.
Flame Spread: NFPA-101 ASTM E 84: Class B
Anti-Microbial Resistance: ASTM G 21: Passes.
Toxicity: Non-Toxic.
USDA Approved: Yes.
VOC Content: Zero.
** NOTE TO SPECIFIER ** Products and Installation Sequence (dependant on thickness and on level of volts required):
LEVEL I - 1/8 inch (3.18 mm) Thickness (50,000 VDC):
Optional Primer: HEF Grey or Red Amazite.
Bond Coat: HEF Grey or Red Amazite.
Slurry Aggregate: Aggregate Blend.
Broadcast Aggregate: Flint Silica #12 or Equal.
Grout Coat: HEF Grey or Red Amazite.
Optional Topcoat: HEF Grey or Red Amazite.
LEVEL II - 1/4 inch (6.35 mm) Thickness (58,000 VDC):
Optional Primer: HEF Grey or Red Amazite.
Bond Coat: HEF Grey or Red Amazite.
Slurry Aggregate: Aggregate Blend.
Broadcast Aggregate: Flint Silica #12 or Equal.
Grout Coat: HEF Grey or Red Amazite.
Slurry Aggregate: Aggregate Blend.
Broadcast Aggregate: Flint Silica #12 or Equal.
Optional Topcoat: HEF Grey or Red Amazite.
LEVEL III - 1/2 inch (12.71 mm) Thickness (88,0000):
Optional Primer: HEF Grey or Red Amazite.
Bond Coat: HEF Grey or Red Amazite.
Slurry Aggregate: Aggregate Blend.
Broadcast Aggregate: Flint Silica #12 or Equal.
Grout Coat: HEF Grey or Red Amazite.
Slurry Aggregate: Aggregate Blend.
Broadcast Aggregate: Flint Silica #12 or Equal.
Grout Coat: HEF Grey or Red Amazite.
Slurry Aggregate: Aggregate Blend.
Broadcast Aggregate: Flint Silica #12 or Equal.
Optional Topcoat: HEF Grey or Red Amazite.
Basis of Design: HEF EC - EPO-CHIP 1/16 inch (1.59 mm) Flooring System; as manufactured by RBC Industries.
Performance Characteristics:
Thickness: 1/16 inch.
Tensile Strength:
ASTM D 638: 4,000 psi.
ASTM C 307: 1,800 psi.
Compressive Strength:
ASTM D 695: 15,500 psi.
Bond Strength To Concrete: ASTM D 4541: > 400 psi.
Impact Strength: MIL D 3134: Passing No Chipping, Cracking or Delaminating.
Hardness: ASTM D 2240 Shore D: 75 - 80.
Electrical Conductivity: Non-Conductive.
Flexural Strength: ASTM D 790: 4,000 psi.
Linear Expansion: ASTM D 696: 2 x 10-5.
Abrasion Resistance: ASTM D 4060 Tabor Abrader C 17, 1000 gram load, 1000 cycles: 0.15 gr.
Coefficient of Friction (Smooth): ASTM D 2047: 0.7.
Water Absorption: ASTM D 570: 0.2%.
Flammability: ASTM D 635: Self Extinguishing.
Flame Spread: NFPA-101 ASTM E 84 Class A
Anti-Microbial Resistance: ASTM G 21: Passes.
Yellow Index: ASTM D 1925: < 15 @ 2,000 hours.
VOC Content: Zero.
** NOTE TO SPECIFIER ** Installation sequence and materials dependent on the level of chemical resistance required.
LEVEL 1:
Primer: HEF UV Clear.
Bond Coat: HEF UV P15.
Epo-Chips: 2 mm or 6 mm.
Lockcoat/Topcoat: HEF UV Clear.
Optional Clear Topcoats: HEF UV Clear, Orange Peel Topcoat HEF UV OP Clear.
LEVEL II:
Primer: HEF UV Clear.
Bond Coat: HEF CRD P15.
Epo-Chips: 2 mm or 6 mm.
Lockcoat/Topcoat: HEF CRD Clear Amber.
Optional Clear Topcoats: HEF CRD Clear Amber, Polyester Aliphatic Urethane HUF 1186 Clear.
LEVEL III:
Primer: HEF UV Clear.
Bond Coat: HEF CRA P15.
Epo-Chips: 2 mm or 6 mm.
Lockcoat/Topcoat: HEF CRA Clear Amber.
Optional Clear Topcoats: HEF CRA Clear Amber.
Basis of Design: HEF-ET (Epoxy Terrazzo) Thin-Set Epoxy Terrazzo System; as manufactured by RBC Industries.
Performance Characteristics:
Thickness: 1/4 to 3/8 inch (9.53 mm).
Tensile Strength, max: ASTM D 638: 3,000 psi.
Tensile Elongation: ASTM D 638: 5%.
Compressive Strength, min: ASTM D 695: 16,000 psi.
Bond Strength, min (To Concrete): ACI 403: > 300 psi.
Impact Strength: MIL D 3134: Passing No Chipping, Cracking or Delaminating.
Hardness: ASTM D 2240 Shore D: 75 - 85.
Electrical Conductivity: Non-Conductive.
Flexural Strength, min: ASTM D 790: 6,000 psi.
Linear Expansion: ASTM D 696: 2 x 10-5.
Abrasion Resistance: ASTM D 4060 Tabor Abrader C 17, 1,000 Gram Load, 1000 Cycles: 0.12 gr.
Coefficient of Friction (Smooth): ASTM D 2047: 0.7.
Water Absorption: ASTM D 570: 0.2%.
Flammability: ASTM D 635: Self Extinguishing.
Flame Spread: NFPA-101 ASTM E 84 Class A
Anti-Microbial Resistance: ASTM G 21: Passes.
VOC Content: Zero.
** NOTE TO SPECIFIER ** Installation sequence and materials dependent on the level of chemical resistance required.
LEVEL 1:
Primer: HEF UV Clear.
Optional Membrane: HEF Elasto-Flex.
Epoxy Matrix: HEF Terrazzo P25.
Marble Fines: #100.
Marble Chips: #0.
Marble Chips: #1.
Epoxy Grout: HEF Terrazzo P25.
Optional Marble Fine with Epoxy Grout.
Optional Topcoat 1: Acrylic Topcoat HA 1170 Clear.
** NOTE TO SPECIFIER ** Purpose: To stop water and other fluids from penetrating cracks in the concrete substrate and to minimize "reflexive" cracking of the epoxy topping.
ELASTO-FLEXTM SYSTEM may also be used as a topcoat.
Basis of Design: HEF-FM (FLEXIBLE MEMBRANE) FLEXIBLE FLUID PROOFING EPOXY MEMBRANE ELASTO-FLEX SYSTEM; as manufactured by RBC Industries.
Performance Characteristics:
Elongation: ASTM D 412: 150%.
Bond Strength To Concrete: ASTM D 4541: > 400 psi.
Impact Strength: MIL D 3134: Passing No Chipping, Cracking or Delaminating.
Hardness: ASTM D 2240 Shore A: 90.
Electrical Conductivity: Non-Conductive.
Coefficient of Friction (Smooth): ASTM D 2047: 0.7.
Water Absorption, max: ASTM D 570: 0.2%.
Flammability: ASTM D 635: Self Extinguishing.
Flame Spread: NFPA-101 ASTM E 84 Class B
Anti-Microbial Resistance: ASTM G 21: Passes.
Toxicity: Non-Toxic.
USDA Approved: Yes.
VOC Content: Zero.
** NOTE TO SPECIFIER ** Products and Installation Sequence (Options I & II):
OPTION I - Flexible Membrane, Flexible (MER) Membrane, Flexible Rubber Chip:
Primer: HEF Elasto-Flex Clear.
1st Membrane Coat: HEF Elasto-Flex Clear (for Flexible Membrane), HEF Elasto-Flex P8 (for Flexible (MER) Membrane and Flexible Rubber Chip).
2nd Membrane Coat: HEF Elasto-Flex Clear (for Flexible Membrane), HEF Elasto-Flex P8 (for Flexible (MER) Membrane and Flexible Rubber Chip).
Receiving Coat: HEF Elasto-Flex P8 (for Flexible Rubber Chip).
Rubber Chips: Colored Rubber Chips (for Flexible Rubber Chip).
1st Wear Coat: HEF UV P8 (for Flexible Rubber Chip).
Lockcoat/Topcoat: HEF Elasto-Flex P8 (for Flexible Membrane and Flexible (MER) Membrane).
Optional Topcoat: Polyester Aliphatic Urethane HU 1186 P8 (For Chemical Resistance) (for Flexible Membrane and Flexible (MER) Membrane).
OPTION II - Fiberglass Reinforced, Flexible Membrane, Flexible (MER) Membrane:
Primer: HEF Elasto-Flex Clear.
Fiberglass-Woven or Fiberglass-Serim: 6 oz or 1.6 oz.
Saturant Coat: HEF Elasto-Flex Clear (for Flexible Membrane), HEF Elasto-Flex P8 (for Flexible (MER) Membrane).
2nd Membrane Coat: HEF Elasto-Flex Clear (for Flexible Membrane), HEF Elasto-Flex P8 (for Flexible (MER) Membrane).
3rd Membrane Coat: HEF Elasto-Flex Clear (for Flexible Membrane).
1st Wearcoat: HU 1186P (For Chemical Resistance) (for Flexible Membrane and Flexible (MER) Membrane).
Basis of Design: HEF-IF - Industrial Floor - Mortar System; as manufactured by RBC Industries.
Performance Characteristics:
Thickness: 3/16 to 1/4 inch.
Tensile Strength: ASTM D 638: 5,000 psi.
Tensile Strength: ASTM C 307: 2,650 psi.
Compressive Strength: ASTM D 695: 17,520 psi.
Bond Strength To Concrete: ASTM D 4541: > 400 psi.
Impact Strength: MIL D 3134: Passing No Chipping, Cracking or Delaminating.
Hardness: ASTM D 2240 Shore D: 75 - 80.
Electrical Conductivity: Non-Conductive.
Flexural Strength: ASTM D 790: 6,300 psi.
Flexural Strength: ASTM D 580: 4,550 psi.
Linear Expansion: ASTM D 696: 2 x 10-5.
Abrasion Resistance: ASTM D 4060: 23 mg (CS 17 Wheel, 1000Gram Load, 1000 Cycles).
Coefficient of Friction Smooth: ASTM D 2047: 0.7.
Water Absorption, max: ASTM D 570: 0.04%.
Flammability: ASTM D 635: Self Extinguishing.
Flame Spread: NFPA-101 ASTM E 84: Class A
UV Exposure: ASTM D 4587: 1.25 - 1.60 (QUV @ 72 hours).
Yellow Index: ASTM D 1925: < 15 @ 2,000 hours.
VOC Content: Zero.
** NOTE TO SPECIFIER ** Installation sequence and materials dependent on the level of chemical resistance required.
Level I:
Primer: HEF UV Clear.
Bond Coat: HEF UV P15.
Mortar Aggregate: Tri-Blend Aggregate.
Groutcoat/Lockcoat: HEF UV P15.
Optional Topcoats:
Pigmented Standard HEF UV P8.
Optional Non-Skid Aggregate.
Pigmented Orange Peel HEF UV OP P8.
Level II:
Primer: HEF UV Clear.
Bond Coat: HEF CRD P15.
Mortar Aggregate: Tri-Blend Aggregate.
Groutcoat/Lockcoat: HEF CRD P15.
Optional Topcoats:
Clear Standard HEF CRD Clear Amber.
Optional Non-Skid Aggregate.
Pigmented Standard HEF CRD P8.
Level III:
Primer: HEF UV Clear.
Bond Coat: HEF CRA P15.
Mortar Aggregate: Tri-Blend Aggregate.
Groutcoat/Lockcoat: HEF CRA P15.
Optional Topcoats:
Clear Standard HEF CRA Clear Amber.
Optional Non-Skid Aggregate.
Pigmented Standard HEF CRA P8.
Polyester Aliphatic Urethane HUF 1186 Clear.
Polyester Aliphatic Urethane HUF 1186P
Detailed Installation Procedures: Proprietary and available only to RBC Epoxsy approved specialty flooring contractors of the Hallemite Product Line.
Basis of Design: HEF-OL (Overlay) - 1/4 inch (6.35 mm) Economical Slope-To-Drain Mortar System; as manufactured by RBC Industries.
Performance Characteristics:
Thickness: 1/4 Inch.
Intended Use: To properly slope concrete substrates that are not properly sloped to drains, trenches, or sumps.
Approved Manufacturer: RBC Epoxy.
Product Line: Hallemite Product Line.
Comprised of Installation Sequence and Materials:
Primer: HEF Underlayment, Colored HEF Underlayment, Clear HEF Underlayment P15.
Bond Coat: HEF Underlayment, Colored HEF Underlayment, Clear HEF Underlayment P15.
Mortar Aggregate: Tri-Blend Aggregate.
Optional Groutcoats and Topcoats:
Level I: 1. HEF Underlayment Colored.
Level II: 1. HEF Underlayment Clear, 2. HEF Underlayment P15.
Level III: 1. HEF Underlayment Clear, 2. HEF Underlayment P15.
Detailed Installation Procedures: Proprietary and available only to RBC Epoxy approved specialty flooring contractors of the Hallemite Product Line.
HEF-IF - Industrial Floor - Mortar System
Type: Epoxy fluid applied flooring system.
Thickness: 3/16 to 1/4 inch (6.35 mm)
Product Line: RBC Epoxy Hallemite Product Line.
Intended Use: Industrial flooring.
New and Existing Concrete:
Concrete Finish: Smooth trowel, soft broom, or wood float finish.
Curing Compound: Avoid the use of liquid curing compounds, sealers, hardeners, or other surface bond breaking materials.
Minimum Cure Time: 28 days for new PCC (56 days for fly ash).
Vapor Barrier: Refer to Section 03 30 00 Cast-In-Place Concrete to confirm use under new concrete slabs.
Concrete Substrate: Flat or sloped-to-drain.
Products and Installation Sequence (Select based on Level of Chemical Resistance Required):
** NOTE TO SPECIFIER ** Installation sequence and materials dependent on the level of chemical resistance required.
Level I:
Primer: HEF UV Clear.
Bond Coat: HEF UV P15.
Mortar Aggregate: Tri-Blend Aggregate.
Groutcoat/Lockcoat: HEF UV P15.
Optional Topcoats:
Pigmented Standard HEF UV P8.
Optional Non-Skid Aggregate.
Pigmented Orange Peel HEF UV OP P8.
Level II:
Primer: HEF UV Clear.
Bond Coat: HEF CRD P15.
Mortar Aggregate: Tri-Blend Aggregate.
Groutcoat/Lockcoat: HEF CRD P15.
Optional Topcoats:
Clear Standard HEF CRD Clear Amber.
Optional Non-Skid Aggregate.
Pigmented Standard HEF CRD P8.
Level III:
Primer: HEF UV Clear.
Bond Coat: HEF CRA P15.
Mortar Aggregate: Tri-Blend Aggregate.
Groutcoat/Lockcoat: HEF CRA P15.
Optional Topcoats:
Clear Standard HEF CRA Clear Amber.
Optional Non-Skid Aggregate.
Pigmented Standard HEF CRA P8.
Polyester Aliphatic Urethane HUF 1186 Clear.
Polyester Aliphatic Urethane HUF 1186P
Basis of Design: HEF-PB - (Pigmented Broadcast) - 1/16 - 1/4 inch (6.35 mm) Epoxy Floor System; as manufactured by RBC Industries.
Performance Characteristics:
Thickness: 1/16 - 1/4 inch.
Tensile Strength: ASTM D 638 - 4,000 psi, ASTM C 307 - 2,650 psi.
Compressive Strength: ASTM D 695 - 17,600 psi.
Bond Strength To Concrete: ASTM D 4541 - > 400 psi.
Impact Strength: MIL D 3134 - Passing, No Chipping, Cracking or Delaminating.
Hardness: ASTM D 2240 Shore D 75 - 80.
Electrical Conductivity: Non-Conductive.
Flexural Strength: ASTM D 790 - 6,300 psi.
Linear Expansion: ASTM D 696 - 2 x 10-5.
Abrasion Resistance: ASTM D 4060 - 0.15 gr (Taber Abrader C 17, 1000 gram load, 1000 Cycles).
Coefficient of Friction Smooth: ASTM D 2047 - 0.7.
Water Absorption, max: ASTM D 570 - 0.04%.
Flammability: ASTM D 635 - Self Extinguishing.
Flame Spread: NFPA-101 ASTM E 84 - Class A
Anti-Microbial Resistance: ASTM G 21 - Passes.
Yellow Index: ASTM D 1925 - < 15 @ 2,000 hours.
VOC Content: Zero.
** NOTE TO SPECIFIER ** Products and Installation Sequence (Select based on Thickness and Level of Chemical Resistance Required):
1/16 inch (1.59 mm) System:
Primer: HEF UV Clear (Level I, II, III).
Bond Coat: HEF UV P15 (Level I), HEF CRD P15 (Level II), HEF CRA P15 (Level III).
Broadcast Aggregate: Uniform Size 30 to 50 US Sieve Size, Aggregate Tending Toward Round (Level I, II, III).
Grout and Lockcoat: HEF UV P15 (Level I), HEF CRD P15 (Level II), HEF CRA P15 (Level III).
Optional Pigmented and Clear Topcoats:
Level I: 1. Clear Standard HEF UV Clear, 2. Pigmented Standard HEF UV P8, 3. Clear Orange Peel HEF UV OP Clear, 4. Pigmented Orange Peel HEF UV OP P8.
Level II: 1. Clear Standard HEF CRD Clear Amber, 2. Pigmented Standard HEF CRD P8.
Level III: 1. Clear Standard HEF CRA Clear Amber, 2. Pigmented Standard HEF CRA P8, 3. Polyester Aliphatic Urethane HUF 1186 Clear, 4. Polyester Aliphatic Urethane HUF 1186P
1/8 inch (3.18 mm) System:
Primer: HEF UV Clear (Level I, II, III).
Bond Coat: HEF UV P15 (Level I), HEF CRD P15 (Level II), HEF CRA P15 (Level III).
Broadcast Aggregate: Uniform Size 30 to 50 US Sieve Size, Aggregate Tending Toward Round (Level I, II, III).
Grout and Bond Coat: HEF UV P15 (Level I), HEF CRD P15 (Level II), HEF CRA P15 (Level III).
Broadcast Aggregate: Uniform Size 30 to 50 US Sieve Size, Aggregate Tending Toward Round (Level I, II, III).
Grout and Lockcoat: HEF UV P15 (Level I), HEF CRD P15 (Level II), HEF CRA P15 (Level III).
Optional Pigmented and Clear Topcoats:
Level I: 1. Clear Standard HEF UV Clear, 2. Pigmented Standard HEF UV P8, 3. Clear Orange Peel HEF UV OP Clear, 4. Pigmented Orange Peel HEF UV OP P8.
Level II: 1. Clear Standard HEF CRD Clear Amber, 2. Pigmented Standard HEF CRD P8.
Level III: 1. Clear Standard HEF CRA Clear Amber, 2. Pigmented Standard HEF CRA P8, 3. Polyester Aliphatic Urethane HUF 1186 Clear, 4. Polyester Aliphatic Urethane HUF 1186P
1/4 inch (6.35 mm) SYSTEM:
Primer: HEF UV Clear (Level I, II, III).
Bond Coat: HEF UV P15 (Level I), HEF CRD P15 (Level II), HEF CRA P15 (Level III).
Mortar Aggregate: Tri-Blend Aggregate (Level I, II, III).
Groutcoat/Lockcoat: HEF UV P15 (Level I), HEF CRD P15 (Level II), HEF CRA P15 (Level III).
Optional Clear and Pigmented Topcoats:
Level I: 1. Pigmented Standard HEF UV P8, Optional Non-Skid Aggregate, 2. Pigmented Orange Peel HEF UV OP P8.
Level II: 1. Clear Standard HEF CRD Clear Amber, Optional Non-Skid Aggregate, 2. Pigmented Standard HEF CRD P8.
Level III: 1. Clear Standard HEF CRA Clear Amber, Optional Non-Skid Aggregate, 2. Pigmented Standard HEF CRA P8, 3. Polyester Aliphatic Urethane HUF 1186 Clear, 4. Polyester Aliphatic Urethane HUF 1186P
HEF UV Clear:
Use: Primer for 1/16 inch (1.59 mm), 1/8 inch (3.18 mm), and 1/4 inch (6.35 mm) HEF-PB systems (Levels I, II, III).
Optional Topcoat (Level I, 1/16 inch (1.59 mm) & 1/8 inch (3.18 mm)): Clear Standard.
HEF UV P15.
Use (1/16 inch (1.59 mm) system): Bond Coat (Level I), Grout and Lockcoat (Level I).
Use (1/8 inch (3.18 mm) system): Bond Coat (Level I), Grout and Bond Coat (Level I), Grout and Lockcoat (Level I).
Use (1/4 inch (6.35 mm) system): Bond Coat (Level I), Groutcoat/Lockcoat (Level I).
Also mentioned as a component of HEF-OL system in previous turn.
HEF CRD P15:
Use (1/16 inch (1.59 mm) system): Bond Coat (Level II), Grout and Lockcoat (Level II).
Use (1/8 inch (3.18 mm) system): Bond Coat (Level II), Grout and Bond Coat (Level II), Grout and Lockcoat (Level II).
Use (1/4 inch (6.35 mm) system): Bond Coat (Level II), Groutcoat/Lockcoat (Level II).
HEF CRA P15:
Use (1/16 inch (1.59 mm) system): Bond Coat (Level III), Grout and Lockcoat (Level III).
Use (1/8 inch (3.18 mm) system): Bond Coat (Level III), Grout and Bond Coat (Level III), Grout and Lockcoat (Level III).
Use (1/4 inch (6.35 mm) system): Bond Coat (Level III), Groutcoat/Lockcoat (Level III).
HEF UV P8:
Optional Topcoat (Level I, 1/16 inch (1.59 mm) & 1/8 inch (3.18 mm)): Pigmented Standard.
Optional Topcoat (Level I, 1/4 inch (6.35 mm)): Pigmented Standard.
HEF UV OP Clear:
Optional Topcoat (Level I, 1/16 inch (1.59 mm) & 1/8 inch (3.18 mm)): Clear Orange Peel.
HEF UV OP P8:
Optional Topcoat (Level I, 1/16 inch (1.59 mm) & 1/8 inch (3.18 mm)): Pigmented Orange Peel.
Optional Topcoat (Level I, 1/4 inch (6.35 mm)): Pigmented Orange Peel.
HEF CRD Clear Amber:
Optional Topcoat (Level II, 1/16 inch (1.59 mm) & 1/8 inch (3.18 mm)): Clear Standard.
Optional Topcoat (Level II, 1/4 inch (6.35 mm)): Clear Standard.
HEF CRD P8:
Optional Topcoat (Level II, 1/16 inch (1.59 mm) & 1/8 inch (3.18 mm)): Pigmented Standard.
Optional Topcoat (Level II, 1/4 inch (6.35 mm)): Pigmented Standard.
HEF CRA Clear Amber:
Optional Topcoat (Level III, 1/16 inch (1.59 mm) & 1/8 inch (3.18 mm)): Clear Standard.
Optional Topcoat (Level III, 1/4 inch (6.35 mm)): Clear Standard.
HEF CRA P8:
Optional Topcoat (Level III, 1/16 inch (1.59 mm) & 1/8 inch (3.18 mm)): Pigmented Standard.
Optional Topcoat (Level III, 1/4 inch (6.35 mm)): Pigmented Standard.
HUF 1186 Clear:
Optional Topcoat (Level III, 1/16 inch (1.59 mm) & 1/8 inch (3.18 mm)): Polyester Aliphatic Urethane.
Optional Topcoat (Level III, 1/4 inch (6.35 mm)): Polyester Aliphatic Urethane.
HUF 1186P:
Optional Topcoat (Level III, 1/16 inch (1.59 mm) & 1/8 inch (3.18 mm)): Polyester Aliphatic Urethane.
Optional Topcoat (Level III, 1/4 inch (6.35 mm)): Polyester Aliphatic Urethane.
Uniform Size 30 to 50 US Sieve Size Aggregate Tending Toward Round:
Use (1/16 inch (1.59 mm) system): Broadcast Aggregate (Level I, II, III).
Use (1/8 inch (3.18 mm) system): Broadcast Aggregate (Level I, II, III).
Tri-Blend Aggregate:
Use (1/4 inch (6.35 mm) system): Mortar Aggregate (Level I, II, III).
Also mentioned as Mortar Aggregate for HEF-OL and HEF-IF systems in previous turns.
HEF Underlayment, Colored HEF Underlayment, Clear HEF Underlayment P15:
Components of HEF-OL system as mentioned in previous turn.
HEF UV Clear, HEF UV P15, Tri-Blend Aggregate, HEF UV P8, HEF UV OP P8:
Components of HEF-IF Level I system as mentioned in previous turn.
HEF UV Clear, HEF CRD P15, Tri-Blend Aggregate, HEF CRD Clear Amber, HEF CRD P8:
Components of HEF-IF Level II system as mentioned in previous turn.
HEF UV Clear, HEF CRA P15, Tri-Blend Aggregate, HEF CRA Clear Amber, HEF CRA P8, HUF 1186 Clear, HUF 1186P:
Components of HEF-IF Level III system as mentioned in previous turn.
Basis of Design: Hallemite HEF-PC (Pigmented Coating) Epoxy Floor System; as manufactured by RBC Industries.
Performance Characteristics:
Optional Primers (Level I, II, III):
HEF Waterbase Epoxy.
HEF 250.
1st Coat:
Level I: HEF UV P8.
Level II: HEF CRD P8.
Level III: HEF CRA P8.
2nd Coat:
Level I: HEF UV P8.
Level II: HEF CRD P8.
Level III: HEF CRA P8.
Optional Topcoats:
Level I:
HEF UV Clear.
HEF UV P8.
Pigmented Orange Peel HEF UV OP P8.
Level II:
HEF CRD Clear.
HEF CRD P8.
Level III:
HEF CRA Clear.
HEF CRA P8.
Polyester Aliphatic Urethane HUF 1186 Clear.
Polyester Aliphatic Urethane HUF 1186P
HEF Waterbase Epoxy:
Use: Optional primer for Level I, Level II, and Level III systems.
HEF 250:
Use: Optional primer for Level I, Level II, and Level III systems.
HEF UV P8:
Use: 1st and 2nd coat for Level I system, optional topcoat for Level I system.
HEF CRD P8:
Use: 1st and 2nd coat for Level II system, optional topcoat for Level II system.
HEF CRA P8:
Use: 1st and 2nd coat for Level III system, optional topcoat for Level III system.
HEF UV Clear:
Use: Optional topcoat for Level I system.
Pigmented Orange Peel HEF UV OP P8:
Use: Optional topcoat for Level I system.
HEF CRD Clear:
Use: Optional topcoat for Level II system.
HEF CRA Clear:
Use: Optional topcoat for Level III system.
Polyester Aliphatic Urethane HUF 1186 Clear:
Use: Optional topcoat for Level III system.
Polyester Aliphatic Urethane HUF 1186P:
Use: Optional topcoat for Level III system.
Basis of Design: Hallemite HEF-CQW (Color Quartz Wainscot) Decorative Color Quartz 1/8 inch (3.18 mm) Mortar Wall System; as manufactured by RBC Industries.
Performance Characteristics:
Tensile Strength (ASTM D 638): 5,000 psi.
Tensile Strength (ASTM C 307): 1,900 psi.
Compressive Strength (ASTM D 695): 14,500 psi.
Bond Strength To Concrete (ASTM D 4541): > 400 psi.
Impact Strength (MIL D 3134): Passing - No Chipping, Cracking or Delaminating.
Hardness (ASTM D 2240 Shore D): 75 - 85.
Electrical Conductivity: Non-Conductive.
Flexural Strength (ASTM D 790): 4,000 psi.
Linear Expansion (ASTM D 696): 2 x 10-5.
Abrasion Resistance (ASTM D 4060 Taber Abrader C 17, 1000Gram Load, 1000 Cycles): 0.15 gr.
Coefficient of Friction (Smooth ASTM D 2047): 0.7.
Water Absorption (ASTM D 570): 0.2%.
Flammability (ASTM D 635): Self Extinguishing.
Flame Spread (NFPA-101 ASTM E 84): Class B.
Anti-Microbial Resistance (ASTM G 21): Passes.
Yellow Index (ASTM D 1925 @ 2,000 hours): < 15.
VOC Content: Zero.
** NOTE TO SPECIFIER ** Installation Sequence and Materials (Select based on level of chemical resistance):
Primer (Level I, II, III): HEF UV Clear.
Block Wall Skimcoat or Block Wall Parge coat:
Level I: HE 120 Paste or HEF UV Clear.
Level II: HE 120 Paste or HEF CRD Clear Amber.
Level III: HE 120 Paste or HEF CRA Clear Amber.
Bondcoat (Level I, II, III):
Level I: HEF UV Clear.
Level II: HEF CRD Clear Amber.
Level III: HEF CRA Clear Amber.
Aggregate (Level I, II, III): Color Quartz.
Groutcoat (Level I, II, III):
Level I: HEF UV Clear.
Level II: HEF CRD Clear Amber.
Level III: HEF CRA Clear Amber.
Lock coat (Level I, II, III):
Level I: HEF UV Clear.
Level II: HEF CRD Clear Amber.
Level III: HEF CRA Clear Amber.
Optional Clear Topcoats:
Level I: Clear Standard HEF UV Clear or Orange Peel Topcoat HEF UV OP Clear.
Level II: Clear Standard HEF CRD Clear Amber or Polyester Aliphatic Urethane HU 1186 Clear.
Level III: Clear Standard HEF CRA Clear Amber or Polyester Aliphatic Urethane HU 1186 Clear.
RBC Epoxy Hallemite Product Line:
Location: 1 Weigneroff Blvd., Cranston, RI 02910.
Phone: 800-272-7752.
Fax: 401-941-0150.
Products: Includes HEF-CQW (Color Quartz Wainscot).
HEF UV Clear:
Use: Primer (Level I, II, III), Block Wall Skimcoat or Pargecoat (Level I), Bondcoat (Level I), Groutcoat (Level I), Lock coat (Level I), Optional Clear Topcoat (Level I).
HE 120 Paste:
Use: Block Wall Skimcoat or Pargecoat (Level I, II, III).
HEF CRD Clear Amber:
Use: Block Wall Skimcoat or Pargecoat (Level II), Bondcoat (Level II), Groutcoat (Level II), Lock coat (Level II), Optional Clear Standard Topcoat (Level II).
HEF CRA Clear Amber:
Use: Block Wall Skimcoat or Pargecoat (Level III), Bondcoat (Level III), Groutcoat (Level III), Lock coat (Level III), Optional Clear Standard Topcoat (Level III).
Color Quartz:
Use: Aggregate (Level I, II, III).
Clear Standard HEF UV Clear:
Use: Optional Clear Topcoat (Level I).
Orange Peel Topcoat HEF UV OP Clear:
Use: Optional Clear Topcoat (Level I).
Clear Standard HEF CRD Clear Amber:
Use: Optional Clear Topcoat (Level II).
Polyester Aliphatic Urethane HU 1186 Clear:
Use: Optional Clear Topcoat (Level II, III).
Basis of Design: Hallemite HEF-WC (Wall Coating) Pigmented Wall And Ceiling Coating System; as manufactured by RBC Industries.
Performance Characteristics:
Tensile Strength (ASTM D 638): 4,000 psi.
Tensile Strength (ASTM C 307): 1,800 psi.
Compressive Strength (ASTM D 695): 16,500 psi.
Bond Strength To Concrete (ASTM D 4541): > 400 psi.
Impact Strength (MIL D 3134): Passing.
Hardness (ASTM D 2240 Shore D): 75 - 80.
Electrical Conductivity: Non-Conductive.
Flexural Strength (ASTM D 790): 4,000 psi.
Linear Expansion (ASTM D 696): 2 x 10-5.
Abrasion Resistance (ASTM D 4060 Tabor Abrader C 17, 1000 Gram Load, 1000 Cycles): 0.15 gr.
Coefficient of Friction (Smooth ASTM D 2047): 0.7.
Water Absorption, Max (ASTM D 570): 0.04%.
Flammability (ASTM D 635): Self Extinguishing.
Flame Spread (NFPA-101 ASTM E 84): Class B.
Anti-Microbial Resistance (ASTM G 21): Passes.
Yellow Index (ASTM D 1925 @ 2,000 Hours): < 15.
VOC Content: Zero.
Optional Faring Compound (Level I, II, III): HE 120 Paste.
1st Coat (Level I): HEW UV P8.
1st Coat (Level II): HEW CRD P8.
1st Coat (Level III): HEW CRA P8.
2nd Coat (Level I): HEW UV P8.
2nd Coat (Level II): HEW CRD P8.
2nd Coat (Level III): HEW CRA P8.
Fiberglass Reinforcement (Optional - Level I, II, III): Fiberglass-Woven (6 oz) or Fiberglass-Scrim (1.6 oz).
Saturant Coat (for Fiberglass Reinforcement - Level I): HEW UV P8.
Saturant Coat (for Fiberglass Reinforcement - Level II): HEW CRD P8.
Saturant Coat (for Fiberglass Reinforcement - Level III): HEW CRA P8.
Optional Pigmented or Clear Topcoats (Level I): 1. Pigmented Standard HEW UV P8.
Optional Pigmented or Clear Topcoats (Level I): 2. Polyester Aliphatic Urethane HU 1186 Clear.
Optional Pigmented or Clear Topcoats (Level II): 1. Pigmented Standard HEW CRD P8.
Optional Pigmented or Clear Topcoats (Level II): 2. Polyester Aliphatic Urethane HU 1186 Clear.
Optional Pigmented or Clear Topcoats (Level III): 1. Pigmented Standard HEW CRA P8.
Optional Pigmented or Clear Topcoats (Level III): 2. Polyester Aliphatic Urethane HU 1186 Clear.
** NOTE TO SPECIFIER ** Installation Sequence and Materials (dependant on level of chemical resistance and if reinforcing is required).
HE 120 Paste:
Use: Optional Faring Compound for HEF WC system (Level I, II, III).
HEW UV P8:
Use: 1st Coat, 2nd Coat, Optional Pigmented Standard Topcoat, and Optional Saturant Coat (if fiberglass reinforced) for HEF WC system (Level I).
HEW CRD P8:
Use: 1st Coat, 2nd Coat, Optional Pigmented Standard Topcoat, and Optional Saturant Coat (if fiberglass reinforced) for HEF WC system (Level II).
HEW CRA P8:
Use: 1st Coat, 2nd Coat, Optional Pigmented Standard Topcoat, and Optional Saturant Coat (if fiberglass reinforced) for HEF WC system (Level III).
Polyester Aliphatic Urethane HU 1186 Clear:
Use: Optional Clear Topcoat for HEF WC system (Level I, II, III).
** NOTE TO SPECIFIER ** Retain accessories as required for proper installation and performance of flooring system.
** NOTE TO SPECIFIER ** Retain patching material to smooth uneven, spalled concrete surfaces.
Patching Material: Basis of Design: RBC, Inc., Hallemite Cove Paste and Farring Compound, or equal. for smoothing uneven spalled concrete surfaces.
** NOTE TO SPECIFIER ** Retain overlay system to slope concrete substrates to drain.
Overlay System: Basis of Design: RBC Inc., Hallemite HEF-OL (Overlay) System for properly sloping concrete to drains.
** NOTE TO SPECIFIER ** Retain flexible epoxy membrane for waterproofing and crack suppression to minimize "reflexive" cracking of the epoxy topping.
Flexible Epoxy Membrane: Basis of Design RBC Inc., Elasto-Flex
Type: Fluidproof and crack dampening flexible epoxy membrane.
Application: Placed prior to the epoxy system to stop water and other fluids from penetrating cracks in the concrete substrate and minimizes "reflexive" cracking of the epoxy topping.
Control Joint Filler: Use manufacturer's recommended control joint fillers.
EXECUTION
EXAMINATION
Confirm vapor barrier has been installed below concrete slabs on grade.
Evaluate substrate condition, including substrate moisture transmission, quantity and severity of cracking, and the extent of repairs needed, and subfloor tolerances. Repair substrate imperfections after mechanical preparation of the substrate. Test concrete substrates to verify that the moisture vapor transmission of the substrate does not exceed the Flooring System manufacturers' recommendations.
Protect surrounding substrates and surfaces, as well as in-place equipment during surface preparation and system installation.
Do not begin installation until substrates have been properly prepared.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
Prior to commencing Work, examine underlying and adjoining surfaces and conditions upon which Work is in any way dependent for desired results. Report conditions which affect Work.
Commencement of Work constitutes acceptance of surfaces. Do not proceed unless acceptable test results are achieved.
SURFACE PREPARATION
Surface to be bonded must be clean and sound, requiring preparation in all cases.
Surface Evaluation:
Moisture: Test for moisture in slab using ASTM D4263, one test for every 500 square feet or other testing method acceptable to manufacturer. Submit report for moisture level in substrate to verify compliance with manufacturer's requirements. If tests exceed recommended levels, contact manufacturer for recommended treatment prior to installation of material.
Strength: 180 psi minimum direct tensile strength of the concrete substrate after preparation. Determine by a commercially available adhesion tester (such as Elcometer Adhesion Tester Module 106).
Contaminants: Detect presence of grease, wax, or oil by dropping a small quantity of muriatic acid onto the concrete surface; no reaction indicates contaminants that must be removed prior to grit-blasting.
Concrete Surface Cleaning Procedures:
Prepare surface in accordance with manufacturer's Concrete Substrate Surface Preparation instructions.
Remove grease, wax, and oil by scrubbing with an industrial grade detergent or degreasing compound followed by gritblasting or an approved method of mechanical removal.
Remove deteriorated concrete to sound concrete by bush hammering, gritblasting, scarifying, waterblasting, or other approved methods of mechanical removal.
Remove dirt, dust, laitance, and curing compounds by gritblasting, sanding, or other approved methods of mechanical removal. Use acid etching only when no other practical surface preparation method exists; acid etching may not remove wax curing compounds.
Follow gritblasting and mechanical removal by sweeping and vacuuming. If compressed air cleaning is used, the air must be oil-free (removal of oilier may be required).
INSTALLATION
General: Apply each component of the flooring system in compliance with manufacturer's written installation instructions and strictly adhere to mixing and installation methods, recoat windows, cure times and environmental restrictions.
Cure time will lengthen, and viscosity will increase as temperature drops.
If necessary, precondition material to above 60 degrees F. Hot material will have a drop in viscosity and corresponding decrease in working time.
Optimum application temperature of the concrete slab is 65 degrees F.
Do not apply if concrete slab temperature is below 50 degrees F.
Accessories: Install accessories required for complete flooring system in accordance with manufacturer's instructions.
Integral Cove Base: Install where detailed on the Drawings.
Cracks: Repair in accordance with manufacturer's recommendations.
Smooth spalled and uneven concrete surfaces.
Slope concrete to drains, trenches, or sumps.
Isolation/Expansion and Other Joints Subject to Movement: Honor expansion joints through the flooring system
INSTALLATION, FLOORING SYSTEM
Install in accordance with manufacturer's proprietary installation guidelines for each system specified.
Install fluidproof and crack dampening flexible epoxy membrane prior to placing the epoxy flooring system when required or recommended by flooring manufacturer.
** NOTE TO SPECIFIER ** Retain the following Field Testing for HEF-Dielectric Amazite Electrical Insulating Flooring Systems.
FIELD QUALITY CONTROL
Test installed system in accordance with ASTM D149.
CURING, CLEANING AND PROTECTION
Cure the flooring system materials in compliance with manufacturer's directions, taking care to protect floor from chemical exposure and abrasive wear during the first 7 days or as otherwise advised by the manufacturer based on curing temperatures.
Protect the flooring system from damage and wear during other phases of the construction operation, using temporary coverings as recommended by the manufacturer, if required. Remove temporary covering just prior to final inspection.
Clean the flooring system just prior to final inspection, using materials and procedures suitable to the system manufacturer.