Renin/Acme > CSI Specifications > Barn Door Assemblies Specification
Download in other formats
Docx | Docx-Canadian | Doc | WP | Rtf | Text
Renin/Acme - BARN DOOR ASSEMBLIES

SECTION 10 57 36

BARN DOOR ASSEMBLIES

** NOTE TO SPECIFIER ** Renin/Acme; Closet Doors, Barn Doors and Hardware.
This section is based on the products of Renin/Acme, which is located at:
110 Walker Dr.
Brampton, ON, Canada L6T 4H6
Tel: 905-791-7930
Fax: 905-791-3813
Email: request info (info@renin.com)
Web: https://www.renin.com | https://www.renin.com/us/wholesale-commercial/acme-hardware-systems/
[ Click Here ] for additional information.
Renin is a leading supplier of innovative interior sliding doors and hardware systems serving customers across North America, Europe, and around the world. Since inventing the sliding mirror closet door in the 1960s, our legacy of innovation has driven us to become one of the largest interior sliding door and hardware manufacturers in North America.
Through our dynamic global supply network and local manufacturing operations in the United States and Canada, we provide wholesalers, builders, fabricators, and retailers with complete systems and hardware for closet doors, barn doors, and room dividers.
Our Acme Hardware brand offers interior sliding doors and hardware designed exclusively for wholesale and commercial customers. Built on a foundation of proven reliability and backed by over 50 years of industry experience, Acme products are available in an extensive array of colors and styles that distinguish them in the marketplace. Our dedicated team delivers exceptionally knowledgeable and reliable service to support our customers' success.

PART 1

GENERAL

1.1

SECTION INCLUDES

** NOTE TO SPECIFIER ** Delete items below not required for project.

A.

Hall 3-Lite Barn Door Assembly.

B.

Salinas Z-Design.

C.

Cristo 1-Lite Barn Door Assembly.

D.

Stone-K Design Barn Door Assembly.

E.

Sagrada Double-X Design Barn Door Assembly.

F.

Pavilion 5-Lite Barn Door Assembly.

G.

Herringbone Chevron Design Barn Door Assembly.

H.

Easy-Build, Stone K-Design Barn Door Assembly.

I.

Easy Build, Langley Arrow Design Barn Door Assembly.

J.

Easy-Build, Salinas Z-Design Barn Door Assembly.

K.

Easy-Build, Pavilion 5-LIte Barn Door Assembly.

L.

Easy-Build, Authentic Cross-Brace Design Barn Door Assembly.

M.

Tribeca 6-Lite Barn Door Assembly.

N.

Tribeca 8-Lite Barn Door Assembly.

O.

Stone K Design Barn Door Assembly.

1.2

RELATED SECTIONS

** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required. Include related Sections when coordination between finishes is required, or for example if lock cylinders specified in Division 08 are required for barn doors.

A.

Section 08 14 16 - Flush Wood Doors

B.

Section 08 14 33 - Stile and Rail Wood Doors

C.

Section 08 71 00 - Door Hardware.

1.3

REFERENCES

** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.

A.

International Code Council (ICC):

1.

International Building Code, 2024 Edition.

1.4

SUBMITTALS

A.

Submit under provisions of Section 01 30 00.

B.

Product Data:

1.

Manufacturer's data sheets on each product to be used.

2.

Preparation instructions and recommendations.

3.

Storage and handling requirements and recommendations.

4.

Typical installation methods.

** NOTE TO SPECIFIER ** Delete if not applicable to product type.

C.

Verification Samples: Two representative units of each type, size, pattern, and color.

D.

Shop Drawings: Include details of materials, construction, and finish. Include relationship with adjacent construction.

1.5

QUALITY ASSURANCE

A.

Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum of five (5) years documented experience.

B.

Installer Qualifications: Company specializing in performing Work of this section with minimum two (2) years documented experience with projects of similar scope and complexity.

C.

Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.

D.

Latching hardware complies with requirements of 2024 IBC, paragraph 1010.2.1 for single motion unlatching.

** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up might be specified. When deciding on the extent of the mock-up, consider the major different types of work on the project.

E.

Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.

1.

The intent of a mock-up is to demonstrate quality of workmanship and visual appearance.

2.

If the mock-up is not acceptable, rebuild the mock-up until satisfactory results are achieved.

3.

Retain mock-up during construction as a standard for comparison with completed work.

4.

Do not alter or remove mock-up until work is completed or removal is authorized.

1.6

PRE-INSTALLATION CONFERENCE

A.

Convene a conference approximately two (2) weeks before scheduled commencement of the Work. Attendees include Architect, Contractor and trades involved. Agenda includes schedule, responsibilities, critical path items and approvals.

1.7

DELIVERY, STORAGE, AND HANDLING

A.

Store and handle in strict compliance with manufacturer's written instructions and recommendations.

B.

Protect from damage due to weather, excessive temperature, and construction operations.

1.8

PROJECT CONDITIONS

A.

Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.

1.9

WARRANTY

A.

Manufacturer's standard limited warranty unless indicated otherwise.

B.

RENIN/ACME warrants products for a period of five (5) years from date of purchase.

PART 2

PRODUCTS

2.1

MANUFACTURERS

A.

Acceptable Manufacturer: Renin/Acme, which is located at:
110 Walker Dr.
Brampton, ON, Canada L6T 4H6
Tel: 905-791-7930
Fax: 905-791-3813
Email: request info (info@renin.com);Web: https://www.renin.com | https://www.renin.com/us/wholesale-commercial/acme-hardware-systems/

B.

Acceptable Manufacturer: Renin/Acme, which is located at:
110 Walker Dr.
Brampton, ON, Canada L6T 4H6
Tel: 905-791-7930
Fax: 905-791-3813
Email: request info (info@renin.com);Web: https://www.renin.com | https://www.renin.com/us/wholesale-commercial/acme-hardware-systems/

** NOTE TO SPECIFIER ** Retain the first paragraph below if substitutions are not allowed. Retain the second paragraph if bidders are allowed to request architectural review of alternative products. Delete substitution option not required.

C.

Substitutions: Not permitted.

D.

Requests for substitutions will be considered in accordance with the provisions of Section 01 60 00.

** NOTE TO SPECIFIER ** Delete article if not required.

2.2

HALL 3-LITE BARN DOOR ASSEMBLY

A.

Basis of Design: Model BD061. Hall 3-Lite Barn Door Assembly, as manufactured and supplied by Renin.

** NOTE TO SPECIFIER ** Retain the first paragraph below if only door slabs are required. Retain the second paragraph if complete assemblies are required. Delete door assembly option not required.

1.

Door Assembly: Prefinished solid engineered wood sliding barn door with three glass lites, door slab only.

2.

Door Assembly: Prefinished solid engineered wood sliding barn door with three glass lites, complete assembly with hanging system and hardware.

** NOTE TO SPECIFIER ** Contact the factory for available custom dimensions.

3.

Door Dimensions (HxW): 36 x 84 inches (914 x 2134 mm).

4.

Door Thickness: 1-3/8 inches (35 mm).

5.

Door Style and Color:

** NOTE TO SPECIFIER ** Delete two of the following three finish options not required.

a.

Finish: Bright White with a scratch resistant smooth finish - requires no painting or staining.

b.

Finish: Espresso with a scratch resistant smooth wood grain look - requiring no painting or staining.

c.

Finish: Iron Age with a scratch resistant smooth wood grain look - requiring no painting or staining.

6.

Hardware: All hardware included. Hardened steel, bent strap hardware, matching handle, and floor guide in a Rustic Matte Black finish.

** NOTE TO SPECIFIER ** Delete optional hardware and latching options if not required.

a.

Soft Close hardware.

b.

Easy Latch Privacy Lock.

c.

Tear Drop Latch.

** NOTE TO SPECIFIER ** Delete article if not required.

2.3

SALINAS Z-DESIGN BARN DOOR ASSEMBLY

A.

Basis of Design: Model BD053. Salinas Z-Design Barn Door Assembly, as manufactured and supplied by Renin.

** NOTE TO SPECIFIER ** Retain the first paragraph below if only door slabs are required. Retain the second paragraph if complete assemblies are required. Delete door assembly option not required.

1.

Door Assembly: Unfinished rustic solid pine sliding barn door with Z-design, door slab only.

2.

Door Assembly: Unfinished rustic solid pine sliding barn door with Z-design, complete assembly with hanging system and hardware.

** NOTE TO SPECIFIER ** Delete one of the following door sizes not required. Contact the factory for available custom dimensions.

3.

Door Dimensions (HxW): 36 x 84 inches (914 x 2134 mm).

4.

Door Dimensions (HxW): 42 x 84 inches (1067 x 2134 mm).

5.

Door Thickness: 1-3/8 inches (35 mm).

6.

Door Style and Color: Z-Design, unfinished.

7.

Hardware: All hardware included. Hardened steel, bent strap hardware, matching handle and floor guide in a Rustic Matte Black finish.

** NOTE TO SPECIFIER ** Delete article if not required.

2.4

CRISTO 1-LITE BARN DOOR ASSEMBLY.

A.

Basis of Design: Model BD054. Cristo 1-Lite Barn Door Assembly, as manufactured and supplied by Renin.

** NOTE TO SPECIFIER ** Retain the first paragraph below if only door slabs are required. Retain the second paragraph if complete assemblies are required. Delete the door assembly option not required.

1.

Door Assembly: Prefinished solid engineered wood sliding barn door with one glass lite, door slab only.

2.

Door Assembly: Prefinished solid engineered wood sliding barn door with one glass lite, complete assembly with hanging system and hardware.

** NOTE TO SPECIFIER ** Contact the factory for available custom dimensions.

3.

Door Dimensions (HxW): 36 x 84 inches (914 x 2134 mm).

4.

Door Thickness: 1-3/8 inches (35 mm).

5.

Door Style and Color: Iron Age with a scratch resistant smooth wood grain look - requiring no painting or staining.

6.

Hardware: All hardware included. Hardened steel, bent strap hardware, matching handle and floor guide in a Rustic Matte Black finish.

** NOTE TO SPECIFIER ** Delete optional hardware and latching paragraphs if not required.

a.

Soft Close hardware.

b.

Easy Latch Privacy Lock Hardware Kit.

c.

Tear Drop Latch.

** NOTE TO SPECIFIER ** Delete article if not required.

2.5

STONE-K DESIGN BARN DOOR ASSEMBLY

A.

Basis of Design: Model BD052. Stone K-Design Barn Door Assembly, as manufactured and supplied by Renin.

** NOTE TO SPECIFIER ** Retain the first paragraph below if only door slabs are required. Retain the second paragraph if complete assemblies are required. Delete the door assembly option not required.

1.

Door Assembly: Prefinished wood sliding barn door with K-design, door slab only.

2.

Door Assembly: Prefinished wood sliding barn door with K-design, complete assembly with hanging system and hardware.

** NOTE TO SPECIFIER ** Delete one of the following two door sizes not required. Contact the factory for available custom dimensions.

3.

Door Dimensions (HxW): 36 x 84 inches (914 x 2134 mm).

4.

Door Dimensions (HxW): 42 x 84 inches (1067 x 2134 mm).

5.

Door Thickness: 1-3/8 inches (35 mm).

** NOTE TO SPECIFIER ** Delete three of the four following finish options not required.

6.

Door Style and Color:

a.

Finish: Off White with a scratch resistant smooth finish - requires no painting or staining.

b.

Finish: Sandstone with a scratch resistant smooth wood grain look - requiring no painting or staining.

c.

Finish: Silver Oak with a textured wood grain look - requires no painting or staining.

d.

Finish: Iron Age with a scratch resistant smooth wood grain look - requiring no painting or staining.

7.

Hardware: All hardware included. Hardened steel, bent strap hardware, matching handle and floor guide in a Rustic Matte Black finish.

** NOTE TO SPECIFIER ** Delete optional hardware paragraph if not required.

a.

Soft Close hardware.

** NOTE TO SPECIFIER ** Delete article if not required.

2.6

SAGRADA DOUBLE-X DESIGN BARN DOOR ASSEMBLY

A.

Basis of Design: Model BD060. Sagrada Double X-Design Barn Door Assembly, as manufactured and supplied by Renin.

** NOTE TO SPECIFIER ** Retain the first paragraph below if only door slabs are required. Retain the second paragraph if complete assemblies are required. Delete the door assembly option not required.

1.

Door Assembly: Prefinished wood sliding barn door with double X-design, door slab only.

2.

Door Assembly: Prefinished wood sliding barn door with double X-design, complete assembly with hanging system and hardware.

** NOTE TO SPECIFIER ** Contact the factory for available custom dimensions.

3.

Door Dimensions (HxW): 36 x 84 inches (914 x 2134 mm).

4.

Door Thickness: 1-3/8 inches (35 mm).

5.

Door Style and Color:

** NOTE TO SPECIFIER ** Delete one of the following two finish options not required.

a.

Finish: Cherry smooth wood grain look, requires no painting or staining.

b.

Finish: Gunstock Oak with a textured wood grain look, requires no painting or staining.

6.

Hardware: All hardware included. Hardened steel, bent strap hardware,matching handle and floor guide in a Rustic Matte Black finish.

** NOTE TO SPECIFIER ** Delete article if not required.

2.7

PAVILION 5-LITE BARN DOOR ASSEMBLY

A.

Basis of Design: Model BD062. Pavilion 5-Lite Barn Door Assembly, as manufactured and supplied by Renin.

** NOTE TO SPECIFIER ** Retain the first paragraph below if only door slabs are required. Retain the second paragraph if complete assemblies are required. Delete the door assembly option not required.

1.

Door Assembly: Prefinished wood sliding barn door with five tempered frosted glass inserts, door slab only.

2.

Door Assembly: Prefinished wood sliding barn door with five tempered frosted glass inserts, complete assembly with hanging system and hardware.

** NOTE TO SPECIFIER ** Contact the factory for available custom dimensions.

3.

Door Dimensions (HxW): 36 x 84 inches (914 x 2134 mm).

4.

Door Thickness: 1-3/8 inches (35 mm).

5.

Door Style and Color:

** NOTE TO SPECIFIER ** Delete one of the following two finish options not required.

a.

Finish: Bright White with a textured wood grain look - requires no painting or staining.

b.

Finish: Iron Age smooth wood grain look - requires no painting or staining.

6.

Hardware: All hardware included. Hardened steel, bent strap hardware, matching handle and floor guide in a Rustic Matte Black finish.

** NOTE TO SPECIFIER ** Delete article if not required.

2.8

HERRINGBONE CHEVRON DESIGN BARN DOOR ASSEMBLY

A.

Basis of Design: Model BD059. Herringbone Chevron-Design Barn Door Assembly, as manufactured and supplied by Renin.

** NOTE TO SPECIFIER ** Retain the first paragraph below if only door slabs are required. Retain the second paragraph if complete assemblies are required. Delete the door assembly option not required.

1.

Door Assembly: Prefinished wood sliding barn door with chevron plank design, door slab only.

2.

Door Assembly: Prefinished wood sliding barn door with chevron plank design, complete assembly with hanging system and hardware.

** NOTE TO SPECIFIER ** Contact the factory for available custom dimensions.

3.

Door Dimensions (HxW): 36 x 84 inches (914 x 2134 mm).

4.

Door Thickness: 1-3/8 inches (35 mm).

5.

Door Style and Color:

** NOTE TO SPECIFIER ** Delete two of the following three finish options not required.

a.

Finish: Satin Nickel Grey - Hand-Stained Solid Wood Finish, requires no painting or staining.

b.

Finish: Ashen Grey with a scratch resistant smooth finish, requires no painting or staining.

c.

Finish: Ashen White with a scratch resistant smooth finish, requires no painting or staining.

6.

Hardware: All hardware included. Hardened steel, bent strap hardware, matching handle and floor guide in a Rustic Matte Black finish.

** NOTE TO SPECIFIER ** Delete optional hardware and latch options not required.

a.

Soft Close hardware.

b.

Easy Latch Privacy Lock Hardware Kit.

c.

Tear Drop Latch.

** NOTE TO SPECIFIER ** Delete article if not required.

2.9

EASY-BUILD, STONE K-DESIGN BARN DOOR KIT

A.

Basis of Design: Model BD052. Easy Build, Stone K-Design Barn Door Kit, as manufactured and supplied by Renin.

1.

Prefinished wood sliding barn door kit with K-design.

** NOTE TO SPECIFIER ** Delete one of the following two door sizes not required. Contact the factory for available custom dimensions.

2.

Door Dimensions (HxW): 36 x 84 inches (914 x 2134 mm).

3.

Door Dimensions (HxW): 42 x 84 inches (1067 x 2134 mm).

4.

Door Thickness: 1-3/8 inches (35 mm).

5.

Door Style and Color:

a.

Finish: Bright White with a textured wood grain look - requires no painting or staining.

6.

Hardware: All hardware included. Hardened steel, bent strap hardware, matching handle and floor guide in a Rustic Matte Black finish.

** NOTE TO SPECIFIER ** Delete article if not required.

2.10

EASY BUILD, LANGLEY ARROW DESIGN BARN DOOR KIT

A.

Basis of Design: Model BD136. Easy Build, Langley Arrow Design Barn Door Kit, as manufactured and supplied by Renin.

1.

Prefinished wood sliding barn door kit with Arrow-design.

** NOTE TO SPECIFIER ** Contact the factory for available custom dimensions.

2.

Door Dimensions (HxW): 36 x 84 inches (914 x 2134 mm).

3.

Door Thickness: 1-3/8 inches (35 mm).

4.

Door Style and Color:

a.

Finish: Graphite Gray with a wood grain painted look, requires no painting or staining.

5.

Hardware: All hardware included. Hardened steel, bent strap hardware, matching handle and floor guide in a Rustic Matte Black finish.

** NOTE TO SPECIFIER ** Delete article if not required.

2.11

EASY-BUILD, SALINAS Z-DESIGN BARN DOOR KIT

A.

Basis of Design: Model BD053. Easy Build, Salinas Z-Design Barn Door Kit, as manufactured and supplied by Renin.

1.

Unfinished rustic solid pine sliding barn door with Z-design.

** NOTE TO SPECIFIER ** Contact the factory for available custom dimensions.

2.

Door Dimensions (HxW): 36 x 84 inches (914 x 2134 mm).

3.

Door Thickness: 1-3/8 inches (35 mm).

4.

Door Style and Color:

a.

Finish: Natural wood treated with a thin coat of clear primer - requires painting or staining.

5.

Hardware: All hardware included. Hardened steel, bent strap hardware, matching handle and floor guide in a Rustic Matte Black finish.

** NOTE TO SPECIFIER ** Delete article if not required.

2.12

EASY-BUILD, PAVILION 5-LITE BARN DOOR KIT

A.

Basis of Design: Model BD062. Pavilion 5-Lite Barn Door Kit, as manufactured and supplied by Renin.

1.

Prefinished wood sliding barn door kit with five tempered frosted glass inserts.

** NOTE TO SPECIFIER ** Contact the factory for available custom dimensions.

2.

Door Dimensions (HxW): 36 x 84 inches (914 x 2134 mm).

3.

Door Thickness: 1-3/8 inches (35 mm).

4.

Door Style and Color:

a.

Finish: Bright White with a textured wood grain look, requires no painting or staining.

5.

Hardware: All hardware included. Hardened steel, bent strap hardware, matching handle and floor guide in a Rustic Matte Black finish.

** NOTE TO SPECIFIER ** Delete article if not required.

2.13

EASY-BUILD, AUTHENTIC CROSS-BRACE DESIGN BARN DOOR KIT

A.

Basis of Design: Model BD069. Authentic Cross-Brace Design Barn Door Kit, as manufactured and supplied by Renin.

1.

Prefinished wood sliding barn door kit with cross-brace design.

** NOTE TO SPECIFIER ** Contact the factory for available custom dimensions.

2.

Door Dimensions (HxW): 36 x 84 inches (914 x 2134 mm).

3.

Door Thickness: 1-3/8 inches (35 mm).

** NOTE TO SPECIFIER ** Delete one of the following two finish options not required.

4.

Door Style and Color:

a.

Finish: Bright White with a textured wood grain look, requires no painting or staining.

b.

Finish: Iron Age Grey with a smooth wood grain look, requires no painting or staining.

5.

Hardware: All hardware included. Hardened steel, bent strap hardware, matching handle and floor guide in a Rustic Matte Black finish.

** NOTE TO SPECIFIER ** Delete article if not required.

2.14

TRIBECA 6-LITE BARN DOOR ASSEMBLY

A.

Basis of Design: Model BD073. Contemporary 6-Lite Barn Door Assembly, as manufactured and supplied by Renin.

** NOTE TO SPECIFIER ** Retain the first paragraph below if only door slabs are required. Retain the second paragraph if complete assemblies are required. Delete the door assembly option not required.

1.

Door Assembly: Prefinished aluminum frame with six tempered frosted glass inserts, door slab only.

2.

Door Assembly: Prefinished aluminum frame with six tempered frosted glass inserts, complete assembly with hanging system and hardware.

** NOTE TO SPECIFIER ** Contact the factory for available custom dimensions.

3.

Door Dimensions (HxW): 36 x 84 inches (914 x 2134 mm).

4.

Door Thickness: 1-3/8 inches (35 mm).

5.

Door Style and Color:

a.

Finish: Matte Black finish, requires no painting or staining.

6.

Hardware: All hardware included. Hardened steel, bent strap hardware, matching handle and floor guide in a Rustic Matte Black finish.

** NOTE TO SPECIFIER ** Delete article if not required.

2.15

TRIBECA 8-LITE BARN DOOR ASSEMBLY

A.

Basis of Design: Model BD074. Contemporary 8-Lite Barn Door Assembly, as manufactured and supplied by Renin.

** NOTE TO SPECIFIER ** Retain the first paragraph below if only door slabs are required. Retain the second paragraph if complete assemblies are required. Delete the door assembly option not required.

1.

Door Assembly: Prefinished aluminum frame with eight tempered frosted glass inserts, door slab only.

2.

Door Assembly: Prefinished aluminum frame with eight tempered frosted glass inserts, complete assembly with hanging system and hardware.

** NOTE TO SPECIFIER ** Contact the factory for available custom dimensions.

3.

Door Dimensions (HxW): 36 x 84 inches (914 x 2134 mm).

4.

Door Thickness: 1-3/8 inches (35 mm).

5.

Door Style and Color:

a.

Finish: Matte Black finish, requires no painting or staining.

6.

Hardware: All hardware included. Hardened steel, bent strap hardware, matching handle and floor guide in a Rustic Matte Black finish.

PART 3

EXECUTION

3.1

EXAMINATION

A.

Do not begin installation until the substrates have been properly constructed and prepared.

B.

If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.

3.2

PREPARATION

A.

Clean surfaces thoroughly prior to installation.

B.

Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.

3.3

INSTALLATION

A.

Install barn door assemblies in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction.

3.4

CLEANING AND PROTECTION

A.

Clean products in accordance with the manufacturer's recommendations.

B.

Touch-up, repair or replace damaged products before Substantial Completion.

END OF SECTION

END OF SECTION