Royal Corinthian > CSI Specifications > Plastic Fabrications Specification
Download in other formats
Docx | Docx-Canadian | Doc | WP | Rtf | Text
Royal Corinthian - PLASTIC FABRICATIONS

SECTION 06 60 00

PLASTIC FABRICATIONS

** NOTE TO SPECIFIER ** Royal Corinthian; plastic fabrications.
This section is based on the products of Royal Corinthian, which is located at:
603 Fenton Ln.
West Chicago, IL 60185
Toll Free Tel: 888-265-8661
Tel: 630-876-8899
Fax: 630-876-3098
Email: request info (royalcor@royalcorinthian.com)
Web: https://royalcorinthian.com
[ Click Here ] for additional information.
Royal Corinthian has been manufacturing architectural columns, exterior cornice, fiberglass pergolas, and balustrade systems in America for over 30 years. We emulate ancient architecture and ensure longevity by making our architectural products only from composite materials that will last for generations.
We specialize in fiberglass, FRP, synthetic stone, cellular PVC, GFRC, and high density polyurethane products. Not only are we the only manufacturer that offers all of these materials, but our products can be mixed and matched on the same project since we use the same molds for all materials.

PART 1

GENERAL

** NOTE TO SPECIFIER ** Delete items below not required.

1.1

SECTION INCLUDES

A.

Architectural Balustrade Systems.

B.

Architectural Columns.

C.

Architectural Corbels and Brackets.

D.

Architectural Cornices and Crown Moldings.

E.

Architectural Cupolas.

F.

Architectural Domes.

G.

Architectural Faux Wood Beams.

H.

Architectural Railings.

I.

Architectural Shade Structures.

J.

Architectural Shutters.

1.2

RELATED SECTIONS

** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.

A.

Section 05 12 00 - Structural Steel Framing.

B.

Section 06 10 00 - Rough Carpentry.

C.

Section 06 20 00 - Finish Carpentry.

D.

Section 07 21 29 - Sprayed Insulation.

E.

Section 07 92 00 - Joint Sealants.

F.

Section 09 90 00 - Painting and Coating.

1.3

REFERENCES

** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.

A.

The latest edition of the references below in effect at the time of bidding governs unless a specific date is mentioned.

B.

ASTM International (ASTM):

1.

ASTM C834-17(2023) - Standard Specification for Latex Sealants.

2.

ASTM D638-22 - Standard Test Method for Tensile Properties of Plastics.

3.

ASTM D695-26 - Standard Test Method for Compressive Properties of Rigid Plastics.

4.

ASTM D790-17 - Standard Test Methods for Flexural Properties of Unreinforced and Reinforced Plastics and Electrical Insulating Materials.

5.

ASTM D1929-23 - Standard Test Method for Determining Ignition Temperature of Plastics.

6.

ASTM E84-26 - Standard Test Method for Surface Burning Characteristics of Building Materials.

1.4

DEFINITIONS AND ABBREVIATIONS

A.

ATH: Aluminum trihydrate.

B.

Fiberglass: Fine filaments of glass woven into a cloth or used as a loose reinforcement in composite materials such as FRP and GFRP.

C.

FRP: Fiber reinforced polymer. A general category for any composite material that combines a fiber with a polymer resin. Fibers can be glass, carbon, aramid, or basalt types. Resins can be polyester, vinyl ester, or epoxy types.

D.

GFRP: Glass fiber reinforced polymer. A composite material that combines glass fiber with a polymer resin.

E.

HDPE: High density polyethylene.

F.

HDPU: High density polyurethane.

G.

PVC: Polyvinyl chloride.

1.5

SUBMITTALS

A.

Submit under provisions of Section 01 30 00 - Administrative Requirements.

** NOTE TO SPECIFIER ** Delete submittal options below if not applicable to product type.

B.

Product Data:

1.

Manufacturer's data sheets on each product to be used.

2.

Preparation instructions and recommendations.

3.

Storage and handling requirements and recommendations.

4.

Typical installation methods.

C.

Samples:

1.

Submit two (2) 6 x 6 inch (152.4 x 152.4 mm) minimum representative units of each component type, size, pattern, and color. Include manufacturer's standard range of colors, patterns, and textures.

2.

Submit two (2) 6 x 6 inch (152.4 x 152.4 mm) minimum samples for custom color, pattern, and texture matching.

D.

Shop Drawings: Include details of materials, construction, and finish. Include relationship with adjacent construction.

1.

Architectural Cupolas: Include plans, elevations, sections, profiles, and details of cupola sections. Illustrate dimensions, adjacent construction, materials, thickness, fabrications details, required clearances, field jointing, colors, finishes, methods of support, attachments, anchorage to substrates, integration of components, and list of part numbers that coordinate with labeled architectural fiberglass parts.

2.

Architectural Railings: Include plans, elevations, sections, details, and attachments to other work.

E.

Certifications:

1.

Architectural Cupolas: Submit manufacturer's current valid certification with the Certified Composites Technician (CCT) program created by the American Composites Manufacturers Association (ACMA).

F.

Test Reports:

1.

Submit certified test reports from an independent, third-party laboratory accredited to ISO/IEC 17025 (e.g., Intertek, UL, or equivalent) documenting that products meet or exceed specified performance requirements.

2.

Reports dated prior to the current version of the referenced standard are acceptable provided the manufacturer submits a Letter of Certification stating that the product formulation and manufacturing process have not changed since the time of testing and that the product continues to meet or exceed current performance criteria.

G.

Delegated-Design Submittals:

1.

Architectural Cupolas: Include calculations and stamped drawings by the qualified professional engineer registered in the state of architectural cupola installation to meet all state and local codes.

2.

Architectural Railings: Include analysis data signed and sealed by the qualified professional engineer registered in the state of architectural railing installation to meet all state and local codes.

1.6

QUALITY ASSURANCE

A.

Manufacturer Qualifications:

1.

Company specializing in manufacturing products specified in this section with a minimum of five (5) years documented experience and continuous operation.

2.

Manufacturer will maintain a dedicated quality control program to ensure consistent material density and finish application.

B.

Installer Qualifications: Company specializing in performing Work of this section with minimum two (2) years documented experience with projects of similar scope and complexity.

C.

Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.

** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.

D.

Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.

1.

The intent of a mock-up is to demonstrate quality of workmanship and visual appearance.

2.

If the mock-up is not acceptable, rebuild the mock-up until satisfactory results are achieved.

3.

Retain mock-up during construction as a standard for comparison with completed work.

4.

Do not alter or remove mock-up until work is completed or removal is authorized.

1.7

PRE-INSTALLATION CONFERENCE

A.

Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees will include the Architect, Contractor, and trades involved. Agenda will include schedule, responsibilities, critical path items, and approvals.

1.8

DELIVERY, STORAGE, AND HANDLING

A.

Delivery and Protection: Deliver materials in original packages, containers, or bundles bearing the brand name and identification of manufacturer or supplier. Customer to unload and store materials onsite, under cover, and in manner to keep them dry, protected from weather, excessive temperature, direct sunlight, surface contamination, corrosion, and damage from construction traffic and other causes. Handle materials and products to prevent damages to edges, ends, or surfaces.

B.

Storage: Store and handle in strict compliance with manufacturer's written instructions and recommendations.

1.

Architectural column covers and wraps will not be stored for longer than seven (7) days.

C.

Damage Responsibility: Except for damage caused by others, the installer is responsible for chipping, cracking, or other damage to fiberglass fabrications after delivery to the jobsite and until installation is completed, inspected, and approved by the Architect or Owner's representative.

1.9

PROJECT CONDITIONS

A.

Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.

1.10

WARRANTY

** NOTE TO SPECIFIER ** Delete warranty options below not required.

A.

Architectural Balustrade Systems:

1.

RoyalCast Components: Five (5) year warranty to the original owner for any defects of materials or workmanship. Components must be installed following manufacturer's guidelines.

2.

RoyalStone Components: Five (5) year warranty to the original owner for any defects of materials or workmanship. Components must be installed following manufacturer's guidelines.

3.

RoyalThane Components: Twenty-five (25) year limited warranty to the original owner for any defects of materials or workmanship. Components must be installed following manufacturer's guidelines.

B.

Architectural Columns:

1.

RoyalCast Components: Limited Lifetime warranty to the original owner for any defects of materials or workmanship. Components must be installed following manufacturer's guidelines.

2.

RoyaLite Components: Limited Lifetime warranty to the original owner for any defects of materials or workmanship. Components must be installed following manufacturer's guidelines.

3.

RoyalStone Components: Limited Lifetime warranty to the original owner for any defects of materials or workmanship. Components must be installed following manufacturer's guidelines.

C.

Architectural Column Covers:

1.

RoyaLite Components: Fifty (50) year warranty to the original owner for any defects of materials or workmanship. Components must be installed following manufacturer's guidelines.

D.

Architectural Column Wraps:

1.

RoyalPVC Components: Standard columns (1/2 inch (12.7 mm) wall thickness or thicker) will be guaranteed in writing against defects of materials or workmanship for the lifetime of the original owner. Components must be installed following manufacturer's guidelines.

E.

Architectural Corbels and Brackets:

1.

RoyalCast Components: Five (5) year warranty to the original owner for any defects of materials or workmanship. Components must be installed following manufacturer's guidelines.

2.

RoyaLite Components: Fifty (50) year warranty to the original owner for any defects of materials or workmanship. Components must be installed following manufacturer's guidelines.

3.

RoyalStone Components: Five (5) year warranty to the original owner for any defects of materials or workmanship. Components must be installed following manufacturer's guidelines.

4.

RoyalThane Components: Twenty-five (25) year limited warranty to the original owner for any defects of materials or workmanship. Components must be installed following manufacturer's guidelines.

F.

Architectural Cornices and Crown Moldings:

1.

RoyalCast Components: Five (5) year warranty to the original owner for any defects of materials or workmanship. Components must be installed following manufacturer's guidelines.

2.

RoyaLite Components: Fifty (50) year warranty to the original owner for any defects of materials or workmanship. Components must be installed following manufacturer's guidelines.

3.

RoyalPVC Components: Twenty-five (25) year warranty to the original owner for any defects of materials or workmanship. Components must be installed following manufacturer's guidelines.

4.

RoyalStone Components: Five (5) year warranty to the original owner for any defects of materials or workmanship. Components must be installed following manufacturer's guidelines.

5.

RoyalThane Components: Twenty-five (25) year limited warranty to the original owner for any defects of materials or workmanship. Components must be installed following manufacturer's guidelines.

G.

Architectural Cupolas:

1.

RoyaLite Components: Twenty-five (25) year warranty to the original owner for any defects of materials or workmanship. Components must be installed following manufacturer's guidelines.

H.

Architectural Domes:

1.

RoyaLite Components: Fifty (50) year warranty to the original owner for any defects of materials or workmanship. Components must be installed following manufacturer's guidelines.

I.

Architectural Faux Wood Beams:

1.

RoyalThane Components: Twenty-five (25) year limited warranty to the original owner for any defects of materials or workmanship. Components must be installed following manufacturer's guidelines.

J.

Architectural Railings:

1.

RoyalPVC Components: Twenty-five (25) year warranty to the original owner for any defects of materials or workmanship. Components must be installed following manufacturer's guidelines.

K.

Architectural Shade Structures:

1.

RoyalCast Components: Limited Lifetime warranty to the original owner for any defects of materials or workmanship. Components must be installed following manufacturer's guidelines.

2.

RoyaLite Components: Limited Lifetime warranty to the original owner for any defects of materials or workmanship. Components must be installed following manufacturer's guidelines.

3.

RoyalStone Components: Limited Lifetime warranty to the original owner for any defects of materials or workmanship. Components must be installed following manufacturer's guidelines.

4.

RoyalThane Components: Twenty-five (25) year limited warranty to the original owner for any defects of materials or workmanship. Components must be installed following manufacturer's guidelines.

L.

Architectural Shutters:

1.

Exterior Composite Functional / Hurricane Shutters: Limited Lifetime warranty to the original owner for any defects of materials or workmanship. Components must be installed following manufacturer's guidelines.

2.

Exterior Vinyl Decorative Shutters: Limited Lifetime warranty to the original owner for any defects of materials or workmanship. Components must be installed following manufacturer's guidelines.

PART 2

PRODUCTS

2.1

MANUFACTURERS

A.

Acceptable Manufacturer: Royal Corinthian, which is located at:
603 Fenton Ln.
West Chicago, IL 60185
Toll Free Tel: 888-265-8661
Tel: 630-876-8899
Fax: 630-876-3098
Email: request info (royalcor@royalcorinthian.com);Web: https://royalcorinthian.com

** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.

B.

Substitutions: Not permitted.

C.

Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.

2.2

MATERIAL DESIGN AND PERFORMANCE REQUIREMENTS

A.

RoyalCast:

1.

Description: Royal Corinthian's line of FRP marble composite material made for spun-casting or roto-casting.

2.

Material Composition:

a.

Fiberglass Content: 1 to 3 percent chopped fiberglass strands or mat 1/4 to 1/2 inch (6.35 to 12.7 mm) in length equal to products manufactured by PPG-Owens Corning.

b.

Resin: High quality polyester resin, standard.

c.

Filler: Calcium carbonate.

** NOTE TO SPECIFIER ** Delete fire rating option if not required.

1)

Fire Rating: If a Class A fire rating is required, add ATH filler to meet ASTM E84 standards for flame spread and smoke density.

** NOTE TO SPECIFIER ** Delete weight reduction option if not required.

2)

Weight-Reduction: Substitute ProLite high performance tile and stone mortar to reduce the total weight by approximately 25 percent while maintaining material thickness.

d.

Thickness: 1/4 to 2 inches (6.35 to 50.8 mm) depending on component.

e.

Weight: 3 to 20 psf (143.64 to 957.61 Pa).

f.

Durability: Waterproof, rot-proof, and insect-proof.

3.

Performance:

** NOTE TO SPECIFIER ** Delete fire performance option not required.

a.

Fire Performance: Standard combustible.

b.

Fire Performance: Class A; ASTM E84.

c.

LEED Points: Available, see manufacturer.

B.

RoyaLite:

1.

Description: Royal Corinthian's line of lightweight FRP material.

2.

Material Composition:

a.

Fiberglass Content: 35 to 40 percent chopped fiberglass strands or mat 1/4 to 1/2 inch (6.35 to 12.7 mm) in length equal to products manufactured by PPG-Owens Corning.

** NOTE TO SPECIFIER ** Delete resin option not required.

b.

Resin: High quality polyester resin, standard.

c.

Resin: High quality, flame retardant polyester resin.

d.

Gel Coat: Impact resistant, marine grade waterproof seal with ultraviolet (UV) inhibitors.

e.

Thickness: 3/16 to 3/8 inch (4.76 to 9.53 mm) depending on component.

f.

Weight: 2 to 3.5 psf (95.76 to 167.58 Pa).

g.

Durability: Waterproof, rot-proof, and insect-proof.

3.

Performance:

** NOTE TO SPECIFIER ** Delete fire performance option not required.

a.

Fire Performance: Standard combustible.

b.

Fire Performance: Class A; ASTM E84.

c.

LEED Points: Available, see manufacturer.

C.

RoyalPVC:

1.

Description: Royal Corinthian's line of cellular PVC sheet material and moldings used for RoyalGuard and RoyalWrap components.

2.

Material Composition:

a.

Material: Extruded, expanded polyvinyl chloride (PVC) sheet or moldings with small-cell microstructure for exterior use. Made from UV and heat stabilized rigid material.

b.

Thickness: 3/8 to 1-1/2 inches (9.53 to 38.1 mm) depending on component.

c.

Weight: 1 to 3 psf (47.88 to 143.64 Pa).

d.

Durability: Waterproof, rot-proof, and insect-proof.

3.

Performance:

a.

Fire Performance: Standard combustible.

b.

LEED Points: Available, see manufacturer.

D.

RoyalStone:

1.

Description: Royal Corinthian's line of premium synthetic stone material designed to replicate the appearance and texture of natural stone.

2.

Material Composition:

a.

Material: Synthetic stone composite material created by mixing polyester resin designed for use in roto-casting.

b.

Filler: Calcium carbonate.

** NOTE TO SPECIFIER ** Delete fire rating option if not required.

1)

Fire Rating: If a Class A fire rating is required, add ATH filler to meet ASTM E84 standards for flame spread and smoke density.

** NOTE TO SPECIFIER ** Delete weight reduction option if not required.

2)

Weight-Reduction: Substitute ProLite high performance tile and stone mortar to reduce the total weight by approximately 25 percent while maintaining material thickness.

c.

Thickness: 3/8 to 2 inches (9.53 to 50.8 mm) depending on component.

d.

Weight: 4 to 30 psf (191.52 to 1,436.41 Pa).

e.

Durability: Waterproof, rot-proof, and insect-proof.

3.

Performance:

** NOTE TO SPECIFIER ** Delete fire performance option not required.

a.

Fire Performance: Standard combustible.

b.

Fire Performance: Class A; ASTM E84.

c.

LEED Points: Available, see manufacturer.

E.

RoyalThane:

1.

Description: Royal Corinthian's line of high-density polyurethane composite materials designed to mimic the aesthetics and density of wood.

2.

Material Composition:

a.

Material: Rigid, high-density polyurethane (HDPU) with a closed-cell structure used to manufacture molded components.

b.

Thickness: 1/2 to 1-1/2 inches (12.7 to 38.1 mm) depending on component.

c.

Density: Approximately 12 pounds per cubic foot (192.22 kg per cubic m).

d.

Weight: Approximately 1 pound per square foot (47.88 Pa).

e.

Durability: Waterproof, rot-proof, and insect-proof. Resistant to mold, mildew, and fungus.

f.

Internal Reinforcements: For structural applications, components are reinforced with internal galvanized steel or PVC pipe to meet building codes.

3.

Performance:

** NOTE TO SPECIFIER ** Delete fire performance option not required.

a.

Fire Performance: Standard combustible.

b.

Fire Performance: Class A; ASTM E84.

c.

LEED Points: Available, see manufacturer.

2.3

ARCHITECTURAL BALUSTRADE SYSTEMS

** NOTE TO SPECIFIER ** Delete material options not required.

A.

Material: RoyalCast.

B.

Material: RoyalStone.

C.

Material: RoyalThane.

D.

Components:

1.

Baluster Design Number:

a.

As indicated on Drawings.

b.

Design Number: _____.

2.

Top Rail Design Number:

a.

As indicated on Drawings.

b.

Design Number: _____.

3.

Bottom Rail Design Number:

a.

As indicated on Drawings.

b.

Design Number: _____.

4.

Newel Post Design Number:

a.

As indicated on Drawings.

b.

Design Number: _____.

5.

Newel Post Cap Design Number:

a.

As indicated on Drawings.

b.

Design Number: _____.

6.

Decorative Finials Design Number:

a.

As indicated on Drawings.

b.

Design Number: _____.

** NOTE TO SPECIFIER ** Delete railing connection and elevated rail options not required.

7.

Railing Connections: RoyalCast: All railing connections will be made with Royal Corinthian Rail Connectors with spring loaded attachment pins; RB411 and RB431.

8.

Railing Connections: RoyalStone: All railing connections will be made with Royal Corinthian Rail Connectors with spring loaded attachment pins; RB411 and RB431.

9.

Railing Connections: RoyalThane: All railing connections will be made with Royal Corinthian Rail Installation kits; HDWR-RLS-A or HDWR-RLS-B.

10.

Post Connections: RoyalThane: All post connections will be made with Royal Corinthian Post Installation hardware; HDWR-40 or HDWR-48, wood or concrete.

11.

Elevated Rails: RoyalCast: If required, elevate all rails to allow for drainage using Royal Corinthian Drainage Spacers; RS-1 through RS-8.

12.

Elevated Rails: RoyalStone: If required, elevate all rails to allow for drainage using Royal Corinthian Drainage Spacers; RS-1 through RS-8.

13.

Elevated Rails: RoyalThane: If required, elevate all rails to allow for drainage using Royal Corinthian Support Blocks, RS-9, RS-10, RS-12.

14.

Any additional support or backing components will be provided by the installing contractor as part of the work of this section.

E.

Dimensions: As indicated on Drawings.

F.

Dimensional Tolerance of Finished Units:

1.

Dimensions 10 feet (3.048 m) or less: Plus or minus 1/4 inch (6.35 mm).

2.

Out of Square: 1/8 inch (3.175 mm) per 6 feet (1828.8 mm)

G.

Appearance:

** NOTE TO SPECIFIER ** Delete color and texture options not required.

1.

RoyalCast Color: Paint-grade gray, standard.

2.

RoyalCast Color: Paint-grade only.

3.

RoyalStone Color: Cliffside Gray.

4.

RoyalStone Color: Cream.

5.

RoyalStone Color: Limestone.

6.

RoyalStone Color: Off-White.

7.

RoyalStone Color: Sandstone.

8.

RoyalStone Color: White.

9.

RoyalStone Color: Custom Color.

10.

RoyalStone Standard Texture: RoyalCoral; coral aggregate.

11.

RoyalStone Standard Texture: Smooth.

12.

RoyalStone Standard Texture: Stonetex; sandblasted, textured.

13.

RoyalThane Color: Paint-grade primed white, standard.

14.

RoyalThane Color: Paint-grade only.

2.4

ARCHITECTURAL COLUMNS

A.

Performance:

1.

Wind Load Resistance: Designed to meet or exceed minimum wind loading requirements per local building codes.

B.

Columns:

** NOTE TO SPECIFIER ** Delete material, shape, and style options not required.

1.

Material: RoyalCast.

2.

Material: RoyaLite.

3.

Material: RoyalStone.

4.

Shape: Greek Doric fluted.

5.

Shape: Greek Doric plain.

6.

Shape: Round barrel.

7.

Shape: Round non-tapered plain.

8.

Shape: Round non-tapered rope.

9.

Shape: Round non-tapered segmented.

10.

Shape: Round non-tapered twist.

11.

Shape: Round tapered plain.

12.

Shape: Round tapered fluted.

13.

Shape: Square fluted.

14.

Shape: Square non-tapered plain.

15.

Shape: Square non-tapered panel.

16.

Shape: Square non-tapered double panel.

17.

Shape: Square tapered plain.

18.

Shape: Square tapered raised panel.

19.

Shape: Square tapered recessed panel.

20.

Shape: Custom.

21.

Style: Fluted.

22.

Style: Plain.

23.

Style: Recessed panel.

24.

Style: Segmented.

25.

Dimensions: As indicated on Drawings.

26.

Dimensional Tolerances of Finished Units.

a.

Dimensions 10 feet (3.048 m) or less: Plus or minus 1/4 inch (6.35 mm).

b.

Dimensions 10 to 20 feet (3.048 to 6.096 m): Plus or minus 1/4 inch (6.35 mm).

c.

Out of Square: 1/8 inch (3.175 mm) per 6 feet (1.83 m).

d.

Shaft height: Up to 1 inch (25.4 mm) taller than nominal unless cut to overall height is specified.

e.

Column diameters and widths are nominal for majority of sizes with some exceptions.

** NOTE TO SPECIFIER ** Delete appearance, color, and texture options not required.

27.

Appearance: RoyalCast: Paint-grade gray, standard; requires sanding and priming.

28.

Appearance: RoyaLite: Factory-finished, marine-grade gel-coat, white.

29.

Appearance: RoyaLite: Factory-finished, marine-grade gel-coat, custom color.

30.

Appearance: RoyaLite: Custom color paint finish.

31.

Appearance: RoyaLite: Textured stone aggregates with color.

32.

Appearance: RoyaLite: Granite aggregates.

33.

Appearance: RoyaLite: Metallic paint finish.

34.

Appearance: RoyalStone: UV-inhibited pigments are integrated throughout the entire material, not just the surface.

a.

Color: Cliffside Gray.

b.

Color: Cream.

c.

Color: Limestone.

d.

Color: Off-White.

e.

Color: Sandstone.

f.

Color: White.

g.

Color: Custom Color.

h.

Standard Texture: RoyalCoral; coral aggregate.

i.

Standard Texture: Smooth.

j.

Standard Texture: Stonetex; sandblasted, textured.

C.

Column Covers:

1.

Material: RoyaLite.

** NOTE TO SPECIFIER ** Delete shape and style options not required.

2.

Shape: Barrel.

3.

Shape: Greek Doric.

4.

Shape: Round non-tapered.

5.

Shape: Round non-tapered rope.

6.

Shape: Round tapered.

7.

Shape: Square non-tapered.

8.

Shape: Square tapered.

9.

Shape: Custom.

10.

Style: Fluted.

11.

Style: Plain.

12.

Style: Recessed panel.

13.

Joints: Column shaft with integrated lap joint for ease of installation.

14.

Thickness: 3/16 inch (4.76 mm) minimum.

15.

Dimensions: As indicated on Drawings.

16.

Dimensional Tolerances of Finished Units: Dimensions 12 feet (3.66 m) or less: Plus or minus 1/4 inch (6.35 mm).

17.

Capitals and Bases: Two (2) halves with integrated lap joints or as wholes.

18.

Supports: Any additional support or backing components will be provided by the installation contractor.

** NOTE TO SPECIFIER ** Delete appearance options not required.

19.

Appearance: Factory-finished, marine-grade gel-coat, white.

20.

Appearance: Factory-finished, marine-grade gel-coat, custom color.

21.

Appearance: Custom color paint finish.

22.

Appearance: Textured stone aggregates with color.

23.

Appearance: Granite aggregates.

24.

Appearance: Metallic paint finish.

D.

Column Wraps: RoyalWrap PVC column wraps or covers as manufactured by Royal Corinthian.

1.

Material: RoyalPVC.

** NOTE TO SPECIFIER ** Delete shape options not required.

2.

Shape: Square non-tapered fluted.

3.

Shape: Square non-tapered raised panel.

4.

Shape: Square non-tapered recessed panel.

5.

Shape: Square non-tapered plain.

6.

Shape: Square tapered plain.

7.

Shape: Square tapered raised panel.

8.

Shape: Square tapered recessed panel.

9.

Shape: Custom style.

** NOTE TO SPECIFIER ** Recessed panel designs will generally have a 1/2 inch (12.7 mm) exterior panel and 3/8 inch (9.53 mm) interior panel. Delete wall thickness options not required.

10.

Wall Thickness: 3/8 inch (9.53 mm); economy.

11.

Wall Thickness: 1/2 inch (12.7 mm); standard.

12.

Wall Thickness: 5/8 inch (15.88 mm).

13.

Wall Thickness: 1 inch (25.4 mm).

14.

Wall Thickness: 1-1/2 inch (38.1 mm).

15.

Dimensions: As indicated on Drawings.

** NOTE TO SPECIFIER ** Delete capital style and base style options not required.

16.

Capital Style: Box.

17.

Capital Style: Craftsman.

18.

Capital Style: Greek.

19.

Capital Style: Italian.

20.

Capital Style: Mission.

21.

Capital Style: Modern.

22.

Capital Style: Prairie.

23.

Capital Style: Roman.

24.

Capital Style: Tuscan.

25.

Capital Style: Victorian.

26.

Capital Style: Custom; Tuscan capital made from poly/marble composite.

27.

Base Style: Box.

28.

Base Style: Craftsman.

29.

Base Style: Greek.

30.

Base Style: Italian.

31.

Base Style: Mission.

32.

Base Style: Modern.

33.

Base Style: Prairie.

34.

Base Style: Roman.

35.

Base Style: Tuscan.

36.

Base Style: Victorian.

37.

Base Style: Custom; Tuscan Base made from poly/marble composite.

38.

Appearance: Factory-finished, integral white material color.

E.

Decorative Capitals:

** NOTE TO SPECIFIER ** Delete material options not required.

1.

Material: RoyalCast.

2.

Material: RoyaLite.

3.

Material: RoyalStone.

4.

Style:

** NOTE TO SPECIFIER ** Delete style and shape options not required.

a.

Empire:

1)

Style Number: _____.

2)

Column Size: _____ inches ( _____ mm).

3)

Shape: Round.

4)

Shape: Square.

b.

Empire with Neck:

1)

Style Number: _____.

2)

Column Size: _____ inches ( _____ mm).

3)

Shape: Round.

4)

Shape: Square.

c.

Greek Angular Ionic:

1)

Style Number: _____.

2)

Column Size: _____ inches ( _____ mm).

3)

Shape: Round.

4)

Shape: Square.

d.

Greek Erechtheum:

1)

Style Number: _____.

2)

Column Size: _____ inches ( _____ mm).

3)

Shape: Round.

4)

Shape: Square.

e.

Greek Erechtheum with Neck:

1)

Style Number: _____.

2)

Column Size: _____ inches ( _____ mm).

3)

Shape: Round.

4)

Shape: Square.

f.

Modern Composite:

1)

Style Number: _____.

2)

Column Size: _____ inches ( _____ mm).

3)

Shape: Round.

4)

Shape: Square.

g.

Roman Corinthian:

1)

Style Number: _____.

2)

Column Size: _____ inches ( _____ mm).

3)

Shape: Round.

4)

Shape: Square.

h.

Roman Doric:

1)

Style Number: _____.

2)

Column Size: _____ inches ( ______ mm).

3)

Shape: Round.

4)

Shape: Square.

i.

Roman Ionic:

1)

Style Number: _____.

2)

Column Size: _____ inches ( _____ mm).

3)

Shape: Round.

4)

Shape: Square.

j.

Scamozzi:

1)

Style Number: _____.

2)

Column Size: _____ inches ( _____ mm).

3)

Shape: Round.

4)

Shape: Square.

k.

Temple of Winds:

1)

Style Number: _____.

2)

Column Size: _____ inches ( ______ mm).

3)

Shape: Round.

4)

Shape: Square.

** NOTE TO SPECIFIER ** Delete appearance options not required.

5.

Appearance: RoyalCast: Paint-grade gray, standard; requires sanding and priming.

6.

Appearance: RoyaLite: Factory-finished, marine-grade gel-coat, white.

7.

Appearance: RoyaLite: Factory-finished, marine-grade gel-coat, custom color.

8.

Appearance: RoyaLite: Custom color paint finish.

9.

Appearance: RoyaLite: Textured stone aggregates with color.

10.

Appearance: RoyaLite: Granite aggregates.

11.

Appearance: RoyaLite: Metallic paint finish.

12.

Appearance: RoyalStone: UV-inhibited pigments are integrated throughout the entire material, not just the surface.

** NOTE TO SPECIFIER ** Delete color and texture options not required.

a.

Colors: Cliffside Gray.

b.

Colors: Cream.

c.

Colors: Limestone.

d.

Colors: Off-White.

e.

Colors: Sandstone.

f.

Colors: White.

g.

Colors: Custom Color.

h.

Standard Texture: RoyalCoral; coral aggregate.

i.

Standard Texture: Smooth.

j.

Standard Texture: Stonetex; sandblasted, textured.

13.

Accessories: Include L-brackets per manufacturer's requirements.

F.

Standard Capitals:

** NOTE TO SPECIFIER ** Delete material options not required.

1.

Material: RoyalCast.

2.

Material: RoyaLite.

3.

Material: RoyalPVC.

4.

Material: RoyalStone.

** NOTE TO SPECIFIER ** Delete style and shape options not required.

5.

Style: Beveled Box Capital:

a.

Shape: Round.

b.

Shape: Square.

c.

Column Size: _____ inches ( mm).

6.

Style: Box Capital with Cleat:

a.

Shape: Square.

b.

Column Size: _____ inches ( mm).

7.

Style: Craftsman Capital:

a.

Shape: Square.

b.

Column Size: _____ inches ( mm).

8.

Style: Ogee Capital:

a.

Shape: Square.

b.

Column Size: _____ inches ( mm).

9.

Style: Step Capital:

a.

Shape: Round.

b.

Shape: Square.

c.

Column Size: _____ inches ( mm).

10.

Style: Tuscan Capital:

a.

Shape: Round.

b.

Shape: Square.

c.

Column Size: _____ inches ( mm).

** NOTE TO SPECIFIER ** Tuscan Capital with Round Abacus style is not available in RoyalWrap.

11.

Style: Tuscan Capital with Round Abacus: This is confusing based on it being mentioned above. Tuscan Capital with a round abacus wouldn't have a square shape.

a.

Shape: Round.

b.

Column Size: _____ inches ( mm).

12.

Dimensions: As indicated on Drawings.

** NOTE TO SPECIFIER ** Delete appearance options not required.

13.

Appearance: RoyalCast: Paint-grade gray; standard; requires sanding and priming.

14.

Appearance: RoyaLite: Factory-finished, marine-grade gel-coat, white.

15.

Appearance: RoyaLite: Factory-finished, marine-grade gel-coat, custom color.

16.

Appearance: RoyaLite: Custom color paint finish.

17.

Appearance: RoyaLite: Textured stone aggregates with color.

18.

Appearance: RoyaLite: Granite aggregates.

19.

Appearance: RoyaLite: Metallic paint finish.

20.

Appearance: RoyalPVC: Factory-finished, integral white material color.

21.

Appearance: RoyalStone: UV-inhibited pigments are integrated throughout the entire material, not just the surface.

** NOTE TO SPECIFIER ** Delete color and texture options not required.

a.

Color: Cliffside Gray.

b.

Color: Cream.

c.

Color: Limestone.

d.

Color: Off-White.

e.

Color: Sandstone.

f.

Color: White.

g.

Color: Custom Color.

h.

Standard Texture: RoyalCoral; coral aggregate.

i.

Standard Texture: Smooth.

j.

Standard Texture: Stonetex; sandblasted, textured.

G.

Standard Bases:

** NOTE TO SPECIFIER ** Delete material options not required.

1.

Material: RoyalCast

2.

Material: RoyaLite.

3.

Material: RoyalPVC.

4.

Material: RoyalStone.

** NOTE TO SPECIFIER ** Delete style, shape, and plinth options not required.

5.

Style: Attic Base:

a.

Shape: Round.

b.

Shape: Square.

c.

Column Bottom Size: _____ inches ( mm).

d.

Plinth: None.

e.

Plinth: Octagonal.

f.

Plinth: Round.

g.

Plinth: Square.

6.

Style: Beveled Box Base:

a.

Shape: Square.

b.

Column Bottom Size: _____ inches ( mm).

7.

Style: Box Base with Cleat:

a.

Shape: Round.

b.

Shape: Square.

c.

Column Bottom Size: _____ inches ( mm).

8.

Style: Craftsman Base:

a.

Shape: Square.

b.

Column Bottom Size: _____ inches (mm).

9.

Style: Ogee Base:

a.

Shape: Square.

b.

Column Bottom Size: _____ inches ( mm).

10.

Style: Square Step Base:

a.

Shape: Round.

b.

Shape: Square.

c.

Column Bottom Size: _____ inches (mm).

11.

Style: Step Base:

a.

Shape: Round.

b.

Column Bottom Size: _____ inches (mm).

12.

Style: Tuscan Base:

a.

Shape: Round.

b.

Shape: Square.

c.

Column Bottom Size: _____ inches ( mm).

d.

Plinth: None.

e.

Plinth: Square.

13.

Dimensions: As indicated on Drawings.

** NOTE TO SPECIFIER ** Delete appearance options not required.

14.

Appearance: RoyalCast: Paint-grade gray; standard; requires sanding and priming.

15.

Appearance: RoyaLite: Factory-finished, marine-grade gel-coat, white.

16.

Appearance: RoyaLite: Factory-finished, marine-grade gel-coat, custom color.

17.

Appearance: RoyaLite: Custom color paint finish.

18.

Appearance: RoyaLite: Textured stone aggregates with color.

19.

Appearance: RoyaLite: Granite aggregates.

20.

Appearance: RoyaLite: Metallic paint finish.

21.

Appearance: RoyalPVC: Factory-finished, integral white material color.

22.

Appearance: RoyalStone: UV-inhibited pigments are integrated throughout the entire material, not just the surface.

** NOTE TO SPECIFIER ** Delete color and texture options not required.

a.

Color: Cliffside Gray.

b.

Color: Cream.

c.

Color: Limestone.

d.

Color: Off-White.

e.

Color: Sandstone.

f.

Color: White.

g.

Color: Custom Color.

h.

Standard Texture: RoyalCoral, coral aggregate.

i.

Standard Texture: Smooth.

j.

Standard Texture: Stonetex; sandblasted, textured.

2.5

ARCHITECTURAL CORBELS AND BRACKETS

** NOTE TO SPECIFIER ** Delete material options not required.

A.

Material: RoyalCast.

B.

Material: RoyaLite.

C.

Material: RoyalStone.

D.

Material: RoyalThane.

E.

Style: As indicated on Drawings.

F.

Dimensions: As indicated on Drawings.

2.6

ARCHITECTURAL CORNICES AND CROWN MOLDINGS

** NOTE TO SPECIFIER ** Delete material options not required.

A.

Material: RoyalCast.

1.

Thickness: 1/2 to 1 inch (12.7 to 25.4 mm).

2.

Weight: 3 to 20 psf (143.64 to 957.61 Pa).

B.

Material: RoyaLite.

1.

Thickness: 1/4 inch (6.35 mm).

2.

Weight: 2 to 4 psf (95.76 to 191.52 Pa).

C.

Material: RoyalPVC.

1.

Thickness: 3/8 to 1 inch (9.53 to 25.4 mm).

2.

Weight: 1 to 3 psf (47.88 to 143.64 Pa).

D.

Material: RoyalStone.

1.

Thickness: 1/2 to 1 inch (12.7 to 25.4 mm).

2.

Weight: 4 to 30 psf (191.52 to 1,436.41 Pa).

E.

Material: RoyalThane.

1.

Thickness: 1/2 inch (12.7 mm).

2.

Weight: 1 psf (47.88 Pa).

F.

Components and Styles:

1.

Cornice or Crown Molding: As indicated on Drawings.

2.

Inside Corners: As indicated on Drawings.

3.

Outside Corners: As indicated on Drawings.

4.

Corner Blocks: As indicated on Drawings.

G.

Dimensions: As indicated on Drawings.

H.

Dimensional Tolerances of Finished Units: Dimensions 12 feet (3.66 m) or under: Plus or minus 1/4 inch (6.35 mm).

** NOTE TO SPECIFIER ** Delete appearance options not required.

I.

Appearance: RoyalCast: Paint-grade gray; standard; requires sanding and priming.

J.

Appearance: RoyaLite: Factory-finished, marine-grade gel-coat, white.

K.

Appearance: RoyaLite: Factory-finished, marine-grade gel-coat, custom color.

L.

Appearance: RoyaLite: Custom color paint finish.

M.

Appearance: RoyaLite: Textured stone aggregates with color.

N.

Appearance: RoyaLite: Granite aggregates.

O.

Appearance: RoyaLite: Metallic paint finish.

P.

Appearance: RoyalStone: UV-inhibited pigments are integrated throughout the entire material, not just the surface.

** NOTE TO SPECIFIER ** Delete color and texture options not required.

1.

Color: Cliffside Gray.

2.

Color: Cream.

3.

Color: Limestone.

4.

Color: Off-White.

5.

Color: Sandstone.

6.

Color: White.

7.

Color: Custom Color.

8.

Standard Texture: RoyalCoral, coral aggregate.

9.

Standard Texture: Smooth.

10.

Standard Texture: Stonetex, sandblasted, textured.

Q.

Appearance: RoyalThane: Factory-primed with a high-end exterior primer, applied inside the mold for superior adhesion. Finish with 100 percent acrylic latex paint.

R.

Fabrication:

1.

Inside and Outside corners will be factory made.

** NOTE TO SPECIFIER ** Delete onsite mitering option if not required.

2.

Onsite mitering.

3.

Cornice will come with integrated lap joint for ease of installation.

2.7

ARCHITECTURAL CUPOLAS

A.

Material Characteristics:

1.

Molded Exterior Surface: UV inhibited, polyester gel coat, 18 to 22 mils thick. Color to match in texture and finish of sample supplied by Architect.

2.

Back Up Laminate:

a.

Polyester Resin: Fire retardant and meet Class A flame spread rating of 25 or less and smoke density under 450 without the use of antimony trioxide as characterized by the ASTM E84 tunnel test at typical 1/8 inch (3.175 mm) glass mat laminate or general purpose resin if elected.

b.

Fiberglass Reinforcement: Type "E" fiberglass, glass cloth, mat, and/or random chopped glass fibers. Glass content approximately 35 to 40 percent.

c.

Laminate Thickness: Nominal laminate will be minimum 1/4 inch (6.35 mm) thickness. Larger cupola sections will be manufactured with additional core reinforcements and/or sandwich structure added as required for rigidity and structural integrity.

B.

Performance:

1.

Installed architectural fiberglass cupola and fastening systems will be designed, engineered, fabricated, and installed to conform to the state codes, local codes, and the Architect's design.

2.

Bearing Strength: 30,000 psi (1.44 MPa); ASTM D953.

3.

Compressive Strength: 35,000 psi (241.32 MPa); ASTM D695.

4.

Flexural Modulus: 900,000 psi (6,205.28 MPa); ASTM D790.

5.

Flexural Strength: 30,000 psi (1.44 MPa); ASTM D790.

6.

Specific Gravity: 1.5.

7.

Tensile Strength: 18,000 psi (124.11 MPa); ASTM D638.

8.

Thermal Expansion: 0.00001 inches per inch per deg F (18 micrometers per meter per deg C).

C.

Fabrication Patterns and Molds:

1.

Custom Pattern and Mockups: Patterns and mockups will be hand-carved and/or CNC machined by skilled pattern makers with minimum of ten (10) years' experience with architectural elements. Patterns and mockups will be available at manufacturing facility for Architect's inspection and approval before molds are produced.

2.

Custom Molds: Molds will be produced with ample layers of tooling resin, tooling gel-coat, glass fibers, and/or flexible rubber by skilled mold makers with minimum of ten (10) years' experience with architectural elements. Produced molds will have rigidity and thickness to prevent distortion and deflection of molded architectural fiberglass.

D.

Fabrication:

1.

Fabricate cupola with integral framing system without the need for additional skeleton framing after assembly.

2.

Form cupola sections with assembly bolting flanges on the interior of the structure with sufficient depth to provide structural integrity and to accommodate gaskets, fasteners, and sealant.

3.

Manufacture cupola sections for proper panel-to-panel alignment and for weather-tight installation.

4.

Reinforce connection flanges with Polywood, high-density polyethylene plastic lumber, or other treated rot-proof material for connection to building substrate.

5.

Factory pre-drill, label, and pre-assemble cupola sections for field reassembly.

E.

Tolerances:

1.

Part Thickness: Plus or minus 1/8 inch (3.175 mm).

2.

Gel Coat Thickness: Plus or minus 2.5 mils.

3.

Length: Plus or minus 1/8 inch (3.175 mm).

4.

Variation from Square: 1/8 inch (3.175 mm).

5.

Hardware Location Variation: Plus or minus 1/4 inch (6.35 mm).

F.

Finish: Finish cupola with colored gel coat or Benjamin Moore Command Series polyurethane enamel coating as selected by Architect or Owner's representative. Surface texture and exposed side will be smooth or textured based upon approved sample.

G.

Identification:

1.

Identify each architectural fiberglass cupola section to coordinate with shop drawings.

2.

Number cupola sections showing sequence of assembly.

H.

Anchors and Fasteners: Contractor to provide anchors, fasteners, gaskets, and other accessories for proper installation of architectural fiberglass cupola as recommended and approved by fiberglass fabrication manufacturer. Cupola manufacturer to specify the above accessories.

2.8

ARCHITECTURAL DOMES

** NOTE TO SPECIFIER ** Delete material options not required.

A.

Material: RoyaLite.

** NOTE TO SPECIFIER ** Delete use options not required.

B.

Use: Exterior.

C.

Use: Interior.

D.

Dimensions: As indicated on Drawings.

E.

Appearance: Factory-finished, marine-grade gel-coat, white.

F.

Appearance: Factory-finished, marine-grade gel-coat, custom color.

G.

Appearance: Custom color paint finish.

H.

Appearance: Textured stone aggregates with color.

I.

Appearance: Granite aggregates.

J.

Appearance: Metallic paint finish.

2.9

ARCHITECTURAL FAUX WOOD BEAMS

A.

Faux Wood Beams:

1.

Material: RoyalThane.

2.

Nominal Size: As indicated on Drawings.

** NOTE TO SPECIFIER ** Select one of the following finish options and delete the ones not required.

3.

Finish: Hand Hewn Beam.

4.

Finish: Mesa Beam.

5.

Finish: Rough Sawn Beam.

6.

Finish: Smooth Beam.

7.

Finish: Tahoe Beam.

B.

Faux Wood Beam Mantles:

1.

Material: RoyalThane.

2.

Size: As indicated on Drawings.

** NOTE TO SPECIFIER ** Select one of the following finish options and delete the one not required.

3.

Finish: Distressed Beam Mantle.

4.

Finish: Mill Sawn Beam Mantle.

2.10

ARCHITECTURAL RAILINGS (ROYALGUARD)

A.

Material: RoyalPVC.

B.

Performance: Design loads in accordance with local building codes.

C.

Style: Classic Extruded Rail System.

D.

Components:

** NOTE TO SPECIFIER ** Delete rail section length, rail section height, and top rail cap options not required.

1.

Rail Section Length:

a.

Level and Radius Rail Runs: 6 feet (1.83 m).

b.

Level and Radius Rail Runs: 8 feet (2.44 m).

c.

Level and Radius Rail Runs: 10 feet (3.05 m).

d.

Level and Radius Rail Runs: 12 feet (3.66 m).

e.

Stairway Applications: 6 feet (1.83 m).

f.

Stairway Applications: 8 feet (2.44 m).

g.

Stairway Applications: 10 feet (3.05 m).

2.

Rail Section Height: 36 inches (914.4 mm).

3.

Rail Section Height: 42 inches (1,066.8 mm).

4.

Top Rail Cap: Model PVC3814P; Peaked cap top rail: 1-3/8 inch (34.93 mm) high by 3-3/4 inch (95.25 mm) wide extruded rigid cellular PVC contoured rail profile.

** NOTE TO SPECIFIER ** Delete wood option if not required.

5.

Top Rail Cap: Mahogany wood top rail cap or other species of wood.

6.

Top Rail Base: 1-3/8 inch (34.93 mm) high by 2-3/4 inch (69.85 mm) wide extruded rigid cellular PVC contoured rail profile.

7.

Bottom Rail: 1-3/8 inch (34.93 mm) high by 2-3/4 inch (69.85 mm) wide extruded rigid cellular PVC contoured rail profile.

8.

Aluminum Reinforcing Insert: 6063-T5 anodized extruded aluminum "C" section used in top and bottom rail of all systems.

** NOTE TO SPECIFIER ** Delete baluster model number and newel post cover model numbers not required.

9.

Balusters: 1-1/2 inch (38.1 mm) square extruded rigid cellular PVC pickets.

a.

Model Number PVC15BAL-36.

b.

Model Number PVC15BAL-42.

10.

Newel Post Cover:

a.

Standard: 4-1/4 by 4-1/4 inches (107.95 by 107.95 mm) wide.

1)

Model Number: PVC4NP-38.

2)

Model Number: PVC4NP-44.

3)

Model Number: PVC4NP-46.

** NOTE TO SPECIFIER ** Delete width options not required.

b.

Width: 6 inch (152.4 mm) widths.

c.

Width: 8 inch (203.2 mm) widths.

d.

Width: 10 inch (254 mm) widths.

e.

Width: 12 inch (304.8 mm) widths.

** NOTE TO SPECIFIER ** Delete newel cap and trim options not required.

11.

Newel Caps and Trims: Standard.

12.

Newel Caps and Trims: Mahogany wood newel cap or other species of wood.

13.

Newel Caps and Trims: Cap with integrated lighting system.

14.

Decorative Panels:

** NOTE TO SPECIFIER ** Delete panel and gate options not required.

a.

Chippendale Panels and Gates: 36 inch (914.4 mm) Model Number: As indicated on Drawings.

b.

Chippendale Panels and Gates: 42 inch (1,066.8 mm) Model Number: As indicated on Drawings.

c.

Custom Design Panels and Gates: 36 inch (914.4 mm) Design: As indicated on Drawings.

d.

Custom Design Panels and Gates: 42 inch (1,066.8 mm) Design: As indicated on Drawings.

15.

Support Block: 1-1/2 inch (38.1 mm) square extruded rigid cellular PVC picket cut to length and secured to the underside of the bottom rail.

16.

Rail to Post Connections: Manufacturer's standard.

E.

Accessories:

1.

Fasteners for PVC Railing Components: All fasteners should be stainless steel. Fasteners are provided by the manufacturer with each railing kit.

2.

Adhesive for Cellular PVC:

a.

Extreme Adhesives; PVC Trim Welder.

b.

Christy's Red Hot White Vinyl Adhesive.

3.

Sealants: Type as recommended by manufacturer and complying with ASTM C834 and with applicable requirements in Section 07 92 00 - Joint Sealants.

F.

Appearance:

1.

Factory-finished, integral white material color.

2.

For painted railings, use manufacturer's recommended premium grade acrylic paints with solar reflective pigment. Use paints designed for use with PVC products. Sand to improve adhesion.

3.

Colors: Due to the inherent expansion and contraction characteristics of PVC, Royal Corinthian PVC millwork products must only be painted using colors with an LVR (light reflective value) greater than 55. Use of darker colors may cause damage due to excessive expansion/contraction, and will void the product warranty.

2.11

ARCHITECTURAL SHADE STRUCTURES

A.

System Description: Architectural shade structures include, but are not limited to, arbors, pergolas, trellises, and rotunda.

B.

Components and Sizes: As indicated on Drawings.

C.

Materials:

** NOTE TO SPECIFIER ** Delete column options not required.

1.

Columns: RoyalCast.

2.

Columns: RoyaLite, standard.

3.

Columns: RoyalStone

4.

Column Capitals: RoyalThane.

5.

Column Bases: RoyalCast.

6.

Purlins: RoyaLite.

7.

Rafters: RoyaLite.

8.

Rotunda: RoyaLite.

9.

Installation Hardware: Stainless steel and aluminum.

** NOTE TO SPECIFIER ** Specify Sherwin Williams' acrylic latex paint color code for custom color.

D.

Finish: Columns, rafters, and purlins are shipped painted white or custom color.

2.12

ARCHITECTURAL SHUTTERS

A.

Exterior Composite Functional / Hurricane Shutters:

1.

Performance:

a.

Thermal Stability: Styrene plastic and/or aluminum louvers are factory painted.

b.

Thermal Stability: Reinforced aluminum alloy structural louvers for wider spans up to 48 inches (1,219.2 mm) and side rails are factory painted.

c.

Shutter Finish: Factory Painted.

d.

Thermal Stability: Structural Expanded Foam PVC top middle and bottom rails and panel shutters are factory painted.

2.

Classic Architectural Bahama Shutters:

a.

Material: Reinforced aluminum alloy stiles, vertical structural expanded foam PVC mullions, horizontal structural expanded foam PVC rails, and styrene plastic and/or aluminum louvers. Structural expanded foam PVC sheet is machined and interlocked with aluminum alloy stiles.

b.

Thickness: Finished louver is 1-1/4 inch (31.75 mm) thick.

c.

Finish: Factory Painted.

** NOTE TO SPECIFIER ** Delete style, width, and height options not required.

d.

Style: Additional rails.

e.

Style: Additional vertical mullion.

f.

Style: Colonial louver spacing.

g.

Style: Custom louver spacing.

h.

Width: Single panel.

i.

Width: Double panel with vertical mullion.

j.

Width: Triple panel with vertical mullions.

k.

Width: Four panel with vertical mullions.

l.

Width: _____ inch ( _____ mm).

m.

Width: As indicated on the Drawings.

n.

Height: _____ inches (_____ mm).

o.

Height: As indicated on Drawings.

p.

Color: Factory painted custom color: ____.

3.

Classic Architectural Board and Batten Shutters:

a.

Material: High density solid core composite material.

b.

Thickness: Finished shutter including batten is 1-1/2 inch (38.1 mm) thick.

c.

Finish: Sherwin Williams Polane two-part Solar Reflective Polyurethane Enamel, oven cured.

** NOTE TO SPECIFIER ** Delete style, width, and height options not required.

d.

Style: Arch or radius top.

e.

Style: Custom diagonal groove.

f.

Style: Custom horizontal groove.

g.

Style: Cut out.

h.

Style: Extra batten.

i.

Style: No battens.

j.

Style: Standard.

k.

Style: Z-Bar, cross buck.

l.

Width: _____ inch ( _____ mm).

m.

Width: As indicated on the Drawings.

n.

Height: _____ inches (_____ mm).

o.

Height: As indicated on Drawings.

p.

Color: Factory painted custom color: ____.

4.

Classic Architectural Combination Shutters:

a.

Material: Reinforced aluminum alloy for vertical stiles, horizontal SuperKor Structural Expanded Foam PVC rails, and styrene plastic and/or aluminum louvers. SuperKor Structural Expanded Foam PVC sheet is machined and interlocked with of reinforced aluminum alloy stiles.

b.

Thickness: Finished combination is 1-1/4 inch (31.75 mm) thick.

c.

Finish: Sherwin Williams Polane two-part Solar Reflective Polyurethane Enamel, oven cured.

** NOTE TO SPECIFIER ** Delete style, width, and height options not required.

d.

Style: Additional rails.

e.

Style: Bahama louver spacing.

f.

Style: Custom rail sizes.

g.

Style: Cut out.

h.

Style: Extra panel.

i.

Style: Faux tilt rod.

j.

Style: Rabbeted edge.

k.

Style: Solid panel arch top / full louver arch top.

l.

Style: Standard.

m.

Style: Vertical mullion.

n.

Width: _____ inch ( _____ mm).

o.

Width: As indicated on the Drawings.

p.

Height: _____ inches (_____ mm).

q.

Height: As indicated on Drawings.

r.

Color: Factory painted custom color: ____.

5.

Classic Architectural Louvered Colonial Shutters:

a.

Material: Reinforced aluminum alloy stiles, horizontal SuperKor Structural Expanded Foam PVC rails, and styrene plastic and/or aluminum louvers. SuperKor Structural Expanded Foam PVC sheet is machined and interlocked with aluminum alloy stiles.

b.

Thickness: Finished louver is 1-1/4 inch (31.75 mm) thick.

c.

Finish: Sherwin Williams Polane two-part Solar Reflective Polyurethane Enamel, oven cured.

** NOTE TO SPECIFIER ** Delete style, width, and height options not required.

d.

Style: Additional rails.

e.

Style: Bahama louver spacing.

f.

Style: Custom top or bottom rail.

g.

Style: Faux tilt rod.

h.

Style: Horns.

i.

Style: Rabbeted edge.

j.

Style: Solid panel arch top / full louver arch top.

k.

Style: Standard.

l.

Style: Vertical mullion.

m.

Style: Custom louver spacing.

n.

Width: _____ inch ( _____ mm).

o.

Width: As indicated on the Drawings.

p.

Height: _____ inches (_____ mm).

q.

Height: As indicated on Drawings.

r.

Color: Factory painted custom color: ____.

6.

Classic Architectural Raised Panel Shutters:

a.

Material: SuperKor Structural Expanded Foam PVC sheet machined and interlocked with reinforced aluminum alloy stiles.

b.

Thickness: Finished Raised Panel is 1-1/4 inch (31.75 mm) thick.

c.

Finish: Sherwin Williams Polane two-part Solar Reflective Polyurethane Enamel, oven cured.

** NOTE TO SPECIFIER ** Delete style, width, and height options not required.

d.

Style: Arch or radius top.

e.

Style: Custom rail location.

f.

Style: Cut out.

g.

Style: Extra panel, 3 panel.

h.

Style: Flat panel.

i.

Style: Rabbeted edge with beading.

j.

Style: Single panel.

k.

Style: Standard two panel.

l.

Style: V-Groove flat panel.

m.

Style: Custom style.

n.

Width: _____ inch ( _____ mm).

o.

Width: As indicated on the Drawings.

p.

Height: _____ inches (_____ mm).

q.

Height: As indicated on Drawings.

r.

Color: Factory painted custom color: ____.

7.

Hardware:

a.

Classic Architectural Bahama Shutter Hardware only:

** NOTE TO SPECIFIER ** Delete hinge and rod options not required.

1)

Male Hinge:

a)

Plate size: 1-1/8 inch (28.58 mm) backplate.

2)

Female Hinge, standard, 2-3/8 inch (60.33 mm):

a)

Plate size: 1-1/4 inch (31.75 mm) with 1/4 inch (6.35 mm) lip.

b)

Projection: 2-3/8 inches (60.33 mm).

3)

Female Hinge, 1 inch build out, 3-3/8 inch (85.73 mm):

a)

Plate size: 1-1/4 inch (31.75 mm) with 1/4 inch (6.35 mm) lip.

b)

Projection: 3-3/8 inches (85.73 mm).

4)

Female Hinge, lintel, 2-3/8 inch (60.33 mm):

a)

Plate size: 3-3/8 inches (85.73 mm) with 1/4 inch (6.35 mm) lip.

b)

Projection: 0 inch (0 mm).

5)

Standoff Rods:

a)

Aluminum standoff rods with nylon or Type 304 stainless steel end caps.

b)

Aluminum telescoping standoff rods.

c)

Nylon or Type 304 stainless steel hinges/eye end sets.

d)

Type 304 Stainless steel clevis pins.

b.

Classic Architectural Raised Panel, Louver, Combination, or Board and Batten Shutters Hardware only:

** NOTE TO SPECIFIER ** Delete hardware and offset options not required.

1)

Pintel: Provide in same size pairs. Type 304 stainless steel or galvanized steel with a matte black powder coat finish.

a)

Pintel plate size: 1-1/2 inch (38.1 mm) or 3/4 by 1/8 inch (19.05 by 3.175 mm), pin diameter 3/8 inch (9.53 mm).

b)

Offset: 1/2 inch (12.7 mm).

c)

Offset: 1-1/2 inches (38.1 mm).

d)

Offset: 2-1/4 inches (57.15 mm).

e)

Offset: 3-1/4 inches (82.55 mm).

2)

Jamb Pintel, leaf pintel: Provide in same size pairs. Galvanized steel with a matte black powder coat finish.

a)

Offset: 1-1/4 inches (31.75 mm).

b)

Offset: 2-1/4 inches (57.15 mm).

3)

Lag Pintel: 4 inch (101.6 mm) or 6-inch (152.4 mm). Provide in pairs. Type 304 stainless steel or galvanized steel with a matte black powder coat finish.

4)

L-Hinge: 6 inch (152.4 mm). Provide in same size pairs. Type 304 stainless steel or galvanized steel with a matte black powder coat finish.

a)

Offset: 0 inch (0 mm), flat.

b)

Offset: 1/2 inch (12.7 mm).

c)

Offset: 1-1/2 inches (38.1 mm).

d)

Offset: 2-1/4 inches (57.15 mm).

5)

Strap Hinge: 10 inch (254 mm). Provide in same size pairs. Type 304 stainless steel with a matte black powder coat finish.

a)

Offset: 0 inch (0 mm), flat.

b)

Offset: 1/2 inch (12.7 mm).

c)

Offset: 1-3/4 inches (44.45 mm).

6)

Strap Hinge: 12 inch (304.8 mm). Provide in same size pairs. Type 304 stainless steel with a matte black powder coat finish. Offset: 1 inch (25.4 mm).

7)

Flat Hinge, center hinge: Type 304 stainless steel with matte black powder coat finish.

a)

Offset: 0 inch (0 mm), flat.

b)

Offset: 1/2 inch (12.7 mm).

c)

Offset: 1-3/4 inches (44.45 mm).

d)

Offset: 2-1/4 inches (57.15 mm).

8)

Pintel Shim: Stackable, black polyamide plastic, 1/4 inch (6.35 mm) thick.

9)

S Holdback: Type 304 stainless steel or aluminum with matte black powder coat finish. Provided in pairs with Type 304 stainless steel lag bolt, washer, and cotter pin.

10)

Shutter Slide Bolt: 12 inches (304.8 mm). Type 304 stainless steel with matte black powder coat finish. Non-locking slide bolt.

11)

Acorn Holdback: Type 304 stainless steel.

12)

Rat Tail Holdback: Aluminum with matte black powder coat finish. Provide in pairs.

B.

Exterior Vinyl Decorative Shutters:

1.

Standard Board-N-Batten Shutters:

a.

Material: Maintenance-free, UV-stabilized polypropylene copolymer with molded-through color.

** NOTE TO SPECIFIER ** Delete width, length, and color options not required.

b.

Width: 12 inches (304.8 mm) three-board spaced.

c.

Width: 14 inches (355.6 mm) four-board joined.

d.

Width: 14 inches (355.6 mm) four board joined with arch top.

e.

Length: 31 inches (787.4 mm).

f.

Length: 35 inches (889 mm).

g.

Length: 39 inches (990.6 mm).

h.

Length: 43 inches (1,092.2 mm).

i.

Length: 45 inches (1,143 mm) four board joined with arch top only.

j.

Length: 47 inches (1,193.8 mm).

k.

Length: 49 inches (1,244.6 mm) four board joined with arch top only.

l.

Length: 51 inches (1,295.4 mm).

m.

Length: 53 inches (1,346.2 mm) four board joined with arch top only.

n.

Length: 55 inches (1,397 mm).

o.

Length: 57 inches (1,447.8 mm) four board joined with arch top only.

p.

Length: 59 inches (1,498.6 mm).

q.

Length: 61 inches (1,549.4 mm) four board joined with arch top only.

r.

Length: 63 inches (1,600.2 mm).

s.

Length: 65 inches (1,651 mm) four board joined with arch top only.

t.

Length: 67 inches (1,701.8 mm).

u.

Length: 69 inches (1,752.6 mm) four board joined with arch top only.

v.

Length: 71 inches (1,803.4 mm).

w.

Length: 73 inches (1,854.2 mm) four board joined with arch top only.

x.

Length: 75 inches (1,905 mm).

y.

Length: 77 inches (1,955.8 mm) four board joined with arch top only.

z.

Length: 80 inches (2,032 mm).

aa.

Length: 81 inches (2,057.4 mm) four board joined with arch top only.

ab.

Length: 85 inches (2,159 mm) four board joined with arch top only.

ac.

Length: 89 inches (2,260.6 mm) four board joined with arch top only.

ad.

Length: 94 inches (2,387.6 mm) four board joined with arch top only.

ae.

Color: 001 White.

af.

Color: 002 Black.

ag.

Color: 004 Wedgewood Blue.

ah.

Color: 008 Clay.

ai.

Color: 009 Federal Brown.

aj.

Color: 010 Musket Brown.

ak.

Color: 018 Tuxedo Gray.

al.

Color: 023 Wicker.

am.

Color: 027 Burgundy Red.

an.

Color: 028 Forest Green.

ao.

Color: 036 Classic Blue.

ap.

Color: 078 Wineberry.

aq.

Color: 117 Bright White.

ar.

Color: 122 Midnight Green.

as.

Color: 166 Midnight Blue.

at.

Color: 167 Bordeaux.

au.

Color: 030 Paintable.

2.

Standard Cathedral Open Louver Shutters:

a.

Material: Maintenance-free, UV-stabilized polypropylene copolymer with molded-through color.

** NOTE TO SPECIFIER ** Delete width, length, and color options not required.

b.

Width: 12 inches (304.8 mm).

c.

Width: 14-1/2 inches (368.3 mm).

d.

Length: 25 inches (635 mm).

e.

Length: 31 inches (787.4 mm).

f.

Length: 36 inches (914.4 mm).

g.

Length: 39 inches (990.6 mm).

h.

Length: 43 inches (1,092.2 mm).

i.

Length: 48 inches (1,219.2 mm).

j.

Length: 52 inches (1,320.8 mm).

k.

Length: 55 inches (1,397 mm).

l.

Length: 60 inches (1,524 mm).

m.

Length: 64 inches (1,625.6 mm).

n.

Length: 67 inches (1,701.8 mm).

o.

Length: 72 inches (1,828.8 mm).

p.

Length: 75 inches (1,905 mm).

q.

Length: 80 inches (2,032 mm).

r.

Color: 001 White.

s.

Color: 002 Black.

t.

Color: 004 Wedgewood Blue.

u.

Color: 008 Clay.

v.

Color: 009 Federal Brown.

w.

Color: 010 Musket Brown.

x.

Color: 018 Tuxedo Gray.

y.

Color: 023 Wicker.

z.

Color: 027 Burgundy Red.

aa.

Color: 028 Forest Green.

ab.

Color: 036 Classic Blue.

ac.

Color: 078 Wineberry.

ad.

Color: 117 Bright White.

ae.

Color: 122 Midnight Green.

af.

Color: 166 Midnight Blue.

ag.

Color: 167 Bordeaux.

ah.

Color: 030 Paintable.

3.

Standard Raised Panel Master Shutters:

a.

Material: Maintenance-free, UV-stabilized polypropylene copolymer with molded-through color.

** NOTE TO SPECIFIER ** Delete width, length, and color options not required.

b.

Width: 12 inches (304.8 mm).

c.

Width: 14-1/2 inches (368.3 mm).

d.

Length: 31 inches (787.4 mm).

e.

Length: 35 inches (889 mm).

f.

Length: 39 inches (990.6 mm).

g.

Length: 43 inches (1,092.2 mm).

h.

Length: 47 inches (1,193.8 mm).

i.

Length: 51 inches (1,295.4 mm).

j.

Length: 55 inches (1,397 mm).

k.

Length: 59 inches (1,498.6 mm).

l.

Length: 63 inches (1,600.2 mm).

m.

Length: 67 inches (1,701.8 mm).

n.

Length: 67 inches (1,701.8 mm) Cottage Style.

o.

Length: 71 inches (1,803.4 mm).

p.

Length: 75 inches (1,905 mm).

q.

Length: 80 inches (2,032 mm).

r.

Color: 001 White.

s.

Color: 002 Black.

t.

Color: 004 Wedgewood Blue.

u.

Color: 008 Clay.

v.

Color: 009 Federal Brown.

w.

Color: 010 Musket Brown.

x.

Color: 018 Tuxedo Gray.

y.

Color: 023 Wicker.

z.

Color: 027 Burgundy Red.

aa.

Color: 028 Forest Green.

ab.

Color: 036 Classic Blue.

ac.

Color: 078 Wineberry.

ad.

Color: 117 Bright White.

ae.

Color: 122 Midnight Green.

af.

Color: 166 Midnight Blue.

ag.

Color: 167 Bordeaux.

ah.

Color: 030 Paintable.

4.

Specialty Board-N-Batten Shutters:

a.

Material: Maintenance-free, UV-stabilized polypropylene copolymer with molded-through color.

** NOTE TO SPECIFIER ** Delete custom style options not required.

b.

Custom Styles: Joined J2, 7 inches (177.8 mm) two board.

c.

Custom Styles: Joined J3, 10-1/2 inches (266.7 mm) three board.

d.

Custom Styles: Joined J4, 14 inches (355.6 mm) four board.

e.

Custom Styles: Joined J4-A, 14 inches (355.6 mm) four board joined with arch top.

f.

Custom Styles: Joined J5, 17-1/2 inches (444.5 mm) five board.

g.

Custom Styles: Spaced S2, 7-3/4 inches (196.85 mm) two board.

h.

Custom Styles: Spaced S3, 12 inches (304.8 mm) three board.

i.

Custom Styles: Spaced S4, 16-1/2 inches (419.1 mm) four board.

j.

Custom Styles: Spaced S5, 20-1/2 inches (520.7 mm) five board.

** NOTE TO SPECIFIER ** The following width options are for Joined Width Boards only. Delete width options not required.

k.

Width for Joined Width Boards: 7 inches (177.8 mm).

l.

Width for Joined Width Boards: 10-1/2 inches (266.7 mm).

m.

Width for Joined Width Boards: 14 inches (355.6 mm).

n.

Width for Joined Width Boards: 14 inches (355.6 mm) four board joined with arch top.

o.

Width for Joined Width Boards: 17-1/2 inches (444.5 mm).

** NOTE TO SPECIFIER ** The following width options are for Spaced Width Boards only. Delete width options not required.

p.

Width for Spaced Width Boards: 7-3/4 inches (196.85 mm).

q.

Width for Spaced Width Boards: 12 inches (304.8 mm).

r.

Width for Spaced Width Boards: 16-1/2 inches (419.1 mm).

s.

Width for Spaced Width Boards: 20-1/2 inches (520.7 mm).

** NOTE TO SPECIFIER ** Delete length option not required.

t.

Length: _____ inches (_____ mm).

u.

Length: J4-A: _____ inches (_____ mm).

** NOTE TO SPECIFIER ** Delete color options not required.

v.

Color: 001 White.

w.

Color: 002 Black.

x.

Color: 004 Wedgewood Blue.

y.

Color: 008 Clay.

z.

Color: 009 Federal Brown.

aa.

Color: 010 Musket Brown.

ab.

Color: 018 Tuxedo Gray.

ac.

Color: 023 Wicker.

ad.

Color: 027 Burgundy Red.

ae.

Color: 028 Forest Green.

af.

Color: 036 Classic Blue.

ag.

Color: 078 Wineberry.

ah.

Color: 117 Bright White.

ai.

Color: 122 Midnight Green.

aj.

Color: 166 Midnight Blue.

ak.

Color: 167 Bordeaux.

al.

Color: 030 Paintable.

5.

Specialty Louver Shutters:

a.

Material: Maintenance-free, UV-stabilized polypropylene copolymer with molded-through color.

** NOTE TO SPECIFIER ** Delete custom styles, width, length, and color options not required.

b.

Custom Styles: L1 Cathedral Top Center Mullion.

c.

Custom Styles: L2 Straight Top Center Mullion.

d.

Custom Styles: L3 Cathedral Top Offset Mullion.

e.

Custom Styles: L4 Straight Top Offset Mullion.

f.

Custom Styles: L5 Cathedral Top All Louver.

g.

Custom Styles: L6 Straight Top All Louver.

h.

Width: 9-1/4 inches (234.95 mm).

i.

Width: 11 inches (279.4 mm).

j.

Width: 12 inches (304.8 mm).

k.

Width: 14-1/2 inches (368.3 mm).

l.

Width: 16-1/2 inches (419.1 mm).

m.

Width: 18 inches (457.2 mm).

n.

Length: L1: _____ inches (_____ mm).

o.

Length: L2: _____ inches (_____ mm).

p.

Length: L3: _____ inches (_____ mm).

q.

Length: L4: _____ inches (_____ mm).

r.

Length: L5: _____ inches (_____ mm).

s.

Length: L6: _____ inches (_____ mm).

t.

Color: 001 White.

u.

Color: 002 Black.

v.

Color: 004 Wedgewood Blue.

w.

Color: 008 Clay.

x.

Color: 009 Federal Brown.

y.

Color: 010 Musket Brown.

z.

Color: 018 Tuxedo Gray.

aa.

Color: 023 Wicker.

ab.

Color: 027 Burgundy Red.

ac.

Color: 028 Forest Green.

ad.

Color: 036 Classic Blue.

ae.

Color: 078 Wineberry.

af.

Color: 117 Bright White.

ag.

Color: 122 Midnight Green.

ah.

Color: 166 Midnight Blue.

ai.

Color: 167 Bordeaux.

aj.

Color: 030 Paintable.

6.

Specialty Louver-Panel Combination Shutters:

a.

Material: Maintenance-free, UV-stabilized polypropylene copolymer with molded-through color.

** NOTE TO SPECIFIER ** Delete custom style, width, and color options not required.

b.

Custom Styles: LP1, upper louver/lower panel, cathedral top.

c.

Custom Styles: LP2, upper louver/lower panel, straight top.

d.

Width: 9-1/4 inches (234.95 mm).

e.

Width: 12 inches (304.8 mm).

f.

Width: 14-1/2 inches (368.3 mm).

g.

Width: 16-1/2 inches (419.1 mm).

h.

Width: 18 inches (457.2 mm).

i.

Length: _____ inches ( mm).

j.

Color: 001 White.

k.

Color: 002 Black.

l.

Color: 004 Wedgewood Blue.

m.

Color: 008 Clay.

n.

Color: 009 Federal Brown.

o.

Color: 010 Musket Brown.

p.

Color: 018 Tuxedo Gray.

q.

Color: 023 Wicker.

r.

Color: 027 Burgundy Red.

s.

Color: 028 Forest Green.

t.

Color: 036 Classic Blue.

u.

Color: 078 Wineberry.

v.

Color: 117 Bright White.

w.

Color: 122 Midnight Green.

x.

Color: 166 Midnight Blue.

y.

Color: 167 Bordeaux.

z.

Color: 030 Paintable.

7.

Specialty Raised Panel Shutters:

a.

Material: Maintenance-free, UV-stabilized polypropylene copolymer with molded-through color.

** NOTE TO SPECIFIER ** Delete custom style, width, length, and color options not required not required.

b.

Custom Styles: P1, one panel.

c.

Custom Styles: P2, 2 panels equal.

d.

Custom Styles: P3, 2 panels unequal.

e.

Custom Styles: P4, 3 panels equal.

f.

Custom Styles: P5, 3 panels, small center.

g.

Custom Styles: P6, 3 panels small top.

h.

Width: 9-1/4 inches (234.95 mm).

i.

Width: 12 inches (304.8 mm).

j.

Width: 14-1/2 inches (368.3 mm).

k.

Width: 16-1/2 inches (419.1 mm).

l.

Width: 18 inches (457.2 mm).

m.

Length: P1: _____ inches (_____ mm).

n.

Length: P2: _____ inches (_____ mm).

o.

Length: P3: _____ inches (_____ mm).

p.

Length: P4: _____ inches (_____ mm).

q.

Length: P5: _____ inches (_____ mm).

r.

Length: P6: _____ inches (_____ mm).

s.

Color: 001 White.

t.

Color: 002 Black.

u.

Color: 004 Wedgewood Blue.

v.

Color: 008 Clay.

w.

Color: 009 Federal Brown.

x.

Color: 010 Musket Brown.

y.

Color: 018 Tuxedo Gray.

z.

Color: 023 Wicker.

aa.

Color: 027 Burgundy Red.

ab.

Color: 028 Forest Green.

ac.

Color: 036 Classic Blue.

ad.

Color: 078 Wineberry.

ae.

Color: 117 Bright White.

af.

Color: 122 Midnight Green.

ag.

Color: 166 Midnight Blue.

ah.

Color: 167 Bordeaux.

ai.

Color: 030 Paintable.

8.

Shutter Accessories:

a.

Quarter Round Arch Tops:

** NOTE TO SPECIFIER ** Delete style and color options not required.

1)

Style: Raised Panel, 14-3/4 inches (374.65 mm) in width.

2)

Style: Raised Panel, 12 inches (304.8 mm) in width.

3)

Style: Open Louver, 14-1/2 inches (368.3 mm) in width by 17 inches (431.8 mm) in height.

4)

Style: Solid, 14-1/2 inches (368.3 mm) in width.

5)

Color: 001 White.

6)

Color: 002 Black.

7)

Color: 004 Wedgewood Blue.

8)

Color: 008 Clay.

9)

Color: 009 Federal Brown.

10)

Color: 010 Musket Brown.

11)

Color: 018 Tuxedo Gray.

12)

Color: 023 Wicker.

13)

Color: 027 Burgundy Red.

14)

Color: 028 Forest Green.

15)

Color: 036 Classic Blue.

16)

Color: 078 Wineberry.

17)

Color: 117 Bright White.

18)

Color: 122 Midnight Green.

19)

Color: 166 Midnight Blue.

20)

Color: 167 Bordeaux.

21)

Color: 030 Paintable.

b.

Transom Top Add-On:

1)

Style: Raised Panel, 14-3/4 inches (374.65 mm) in width by 11-3/4 inches (298.45 mm) high.

** NOTE TO SPECIFIER ** Delete color options not required.

2)

Color: 001 White.

3)

Color: 002 Black.

4)

Color: 004 Wedgewood Blue.

5)

Color: 008 Clay.

6)

Color: 009 Federal Brown.

7)

Color: 010 Musket Brown.

8)

Color: 018 Tuxedo Gray.

9)

Color: 023 Wicker.

10)

Color: 027 Burgundy Red.

11)

Color: 028 Forest Green.

12)

Color: 036 Classic Blue.

13)

Color: 078 Wineberry.

14)

Color: 117 Bright White.

15)

Color: 122 Midnight Green.

16)

Color: 166 Midnight Blue.

17)

Color: 167 Bordeaux.

18)

Color: 030 Paintable.

c.

Elliptical Add-On:

1)

Style: Raised Panel, 14-3/4 inches (374.65 mm) in width by 6 inches (152.4 mm) in height.

** NOTE TO SPECIFIER ** Delete color options not required.

2)

Color: 001 White.

3)

Color: 002 Black.

4)

Color: 004 Wedgewood Blue.

5)

Color: 008 Clay.

6)

Color: 009 Federal Brown.

7)

Color: 010 Musket Brown.

8)

Color: 018 Tuxedo Gray.

9)

Color: 023 Wicker.

10)

Color: 027 Burgundy Red.

11)

Color: 028 Forest Green.

12)

Color: 036 Classic Blue.

13)

Color: 078 Wineberry.

14)

Color: 117 Bright White.

15)

Color: 122 Midnight Green.

16)

Color: 166 Midnight Blue.

17)

Color: 167 Bordeaux.

18)

Color: 030 Paintable.

d.

Fasteners:

1)

Shutter-Lok fasteners, 3 inches (76.2 mm) long, color coordinated to match adjacent shutter. Suitable for any surface.

2)

Painted Screws, 3 inches (76.2 mm) long, color coordinate to match adjacent shutter.

e.

Decorative Hinges and S-Hooks:

1)

Flat Hinge: With a matte black finish.

2)

S-Hook: With a matte black finish.

PART 3

EXECUTION

** NOTE TO SPECIFIER ** Delete items in Part 3 not required for project.

3.1

EXAMINATION

A.

Contractor will verify all components provided by manufacturer for the work in this section will fit the building's structural elements and meet the visual design criteria on the drawings without materially altering profiles and alignments.

B.

Do not begin installation until the substrates have been properly constructed and prepared. If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.

C.

Commencement of work will imply acceptance of substrate.

D.

Architectural Cupolas:

1.

Carefully observe and verify field conditions that substrates are ready for installation of architectural fiberglass Cupola. Contractor to verify on-site dimensions with shop drawings and assume full responsibility for fitting the components to the structure.

2.

Contractor to verify bearing surfaces are true and level.

3.

Contractor to verify cupola connection framing has been constructed to allow accurate placement, alignment, and connection of architectural fiberglass cupola to structure.

4.

Report discrepancies between design dimensions and field dimensions, which could adversely affect the cupola installation to the Architect and/or Owner's representative.

5.

Do not proceed with installation of cupola until discrepancies are corrected or until installation requirements are modified and approved by the Architect and/or Owner's representative.

6.

Beginning of installation means acceptance of existing conditions and fiberglass materials.

3.2

PREPARATION

A.

Clean surfaces thoroughly prior to installation.

B.

Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.

3.3

INSTALLATION

A.

Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction.

B.

Architectural Balustrade Systems: Install manufacturer approved sealant at all joints. Match product in color and texture.

C.

Architectural Columns: Including Capitals and Bases:

1.

RoyalCast and RoyaLite Components:

a.

Continuously seal all joints with manufacturer's recommended paintable sealant or construction adhesive.

b.

Sand, prime, and paint all exposed surfaces.

2.

RoyalStone Components:

a.

Continuously seal all joints with manufacturer's recommended paintable sealant or construction adhesive. Match component color and texture.

D.

Architectural Column Wraps; Including Capitals and Bases:

1.

Continuously seal all joints with manufacturer's recommended paintable sealant or construction adhesive.

2.

Prime and paint all exposed surfaces.

E.

Architectural Cornices and Crown Moldings:

1.

RoyaLite Components:

a.

Coordinate required blocking for attachment of cornice panels to substructure. Provide additional wood preservative treated or metal stud framing as may be required to attached and reinforce cornice panels for a solid installation.

b.

Coordinate installation with any metal gutter lining work or flashing above and wood/metal substrates.

c.

Erect cornice panels plumb, square, and true to line and level. Follow fiberglass panel manufacturer's recommendations with regard to installation clearances, notches, and formation of panel-to-panel joints.

d.

Install sealant and accessories as work progresses making the work weather tight.

e.

Mate adjacent panels to produce flush joints. Recess blocking or notch continuously behind each panel joint. Set panels to ensure a maximum joint thickness of 3/8 inch.

f.

Prepare each cornice panel section for installation by carefully sanding joints and shrinkages where blocking occurs to assure a tight flush fit.

g.

Fill joints with continuous sealant bead. Tool finished joints to a slightly concave profile ensuring complete filing and flush installation.

h.

Carefully monitor ambient temperatures at time of panel installation and observe all panel to panel clearances recommended by the fiberglass manufacturer.

i.

Do not cut or abrade finishes which cannot be completely restored in the field. Installer to make small inconspicuous finish repairs using manufactures color matching gel fill finish. Return component to fiberglass manufacturer for alterations or new unit(s) if the repair area is too large.

j.

Use only stainless steel connectors approved by the panel manufacturer and which will develop the strength required by fiberglass panel manufacturer's calculations. The installer supplies these connectors.

k.

Countersink all exposed fasteners. Patch all attachment holes with gel fill finish supplied by the fiberglass panel manufacturer for field application. Finish attachment points so that there is no detectable difference in the completed panel surface.

l.

Clean installed panel to remove all dirt, smudges, and construction dirt. Use only those cleaning products and procedures recommended by the fiberglass manufacturer.

2.

RoyalThane Components:

a.

Allow 24 hours minimum for materials to adapt to the environment prior to installation.

b.

Use only high-end compatible urethane-based adhesives.

c.

Use only corrosive-resistant fasteners.

d.

Upon installation, immediately paint cornice using 100 percent acrylic latex paint.

e.

Protect cornice finish during storage, installation, and after completion of installation.

F.

Architectural Cupolas:

1.

Install architectural cupola components in accordance with manufacturer's instructions and approved shop drawings.

2.

Apply continuous sealant bead and expandable cellular foam gasket to the bolting flanges of all sections for weather-tight installation in accordance with the manufacturer's instructions and approved shop drawings.

3.

Cupola to be assembled on level surface and raised into place.

4.

Field insulate cupola for water tightness and to prevent condensation when installed on unfinished roof or when interior finish is required. Field applied spray insulation to be sprayed on interior surface of cupola. Insulation will be sprayed and encapsulate entire surface including attachment flanges, anchor bolts, assembly bolts, and perimeter bolting flanges.

5.

Install flashing around the perimeter of the cupola structure per manufacturer's instructions and approved shop drawings.

6.

Exterior cupola will receive final sealant application on the exterior joints after installation.

7.

Allowable Tolerances For Installed Units:

a.

Maximum Offset from True Alignment: 1/4 inch (6.35 mm) in 20 feet (6.096 m).

b.

Maximum Variation from True Position: 1/2 inch (12.7 mm) in 20 feet (6.096 m).

G.

Architectural Shutters:

1.

Adjust operable units for smooth unobstructed operation.

2.

Paint in accordance with manufacturer's recommended instructions. Contact manufacturer for recommended paint and shutter surface preparation.

3.4

FIELD QUALITY CONTROL

A.

Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01.

** NOTE TO SPECIFIER ** Include if manufacturer provides field quality control with onsite personnel for instruction or supervision of product installation, application, erection, or construction. Delete if not required.

B.

Manufacturer's Services: Coordinate manufacturer's services in accordance with appropriate sections in Division 01.

3.5

CLEANING

A.

Clean products in accordance with the manufacturers recommendations.

B.

Touch-up, repair or replace damaged products before Substantial Completion.

3.6

PROTECTION

A.

Protect installed products from damage by weather and other work until Date of Substantial Completion.

END OF SECTION

END OF SECTION