Rubbermaid Commercial Products > CSI Specifications > Toilet Accessories Specification
Download in other formats
Docx | Docx-Canadian | Doc | WP | Rtf | Text
Rubbermaid Commercial Products - TOILET ACCESSORIES

SECTION 10 28 13

TOILET ACCESSORIES

** NOTE TO SPECIFIER ** Rubbermaid Commercial Products; Toilet Accessories.
This section is based on the products of Rubbermaid Commercial Products, which is located at:
8900 N. Pointe Executive Pk. Dr.
Huntersville, NC 28078-4857
Toll Free Tel: 800-347-9800
Email: request info (null)
Web: https://www.rubbermaidcommercial.com
[ Click Here ] for additional information.
Durability. Trust. Innovation. Proven performance. These words don't just describe our products.they describe our brand. These words have been proven true throughout the history of our company. They define who we are today and who we will continue to be tomorrow. For 50 years, Rubbermaid Commercial Products has pioneered world-class product solutions that meet the challenging demands of commercial facilities while outperforming and outlasting the competition.
Products tailored and designed to address the distinct needs of many different environments can be spotted rolling through the corridors of hospitals, hotels, sports stadiums, office buildings, restaurants, and airports around the world.

PART 1

GENERAL

1.1

SECTION INCLUDES

** NOTE TO SPECIFIER ** Delete items below not required for project.

A.

Baby Changing Stations:

1.

Vertical.

2.

Horizontal.

B.

Sanitary bins.

C.

Light-powered soap and sanitizing dispenser and refills. (AutoFoam)

D.

Lotion and soap dispenser and refills. (OneShot)

E.

Foam dispenser and refills. (Clean Seat).

F.

LCD dispenser. Aerosol odor control sytsatem.(Microburst 3000) (Microburst 9000)

G.

Automatic faucets. (Milano AutoFaucet)

H.

Toilet flushers, sensor activated. (AutoFlush Side Mount) (AutoFlush Clamp Mount)

1.2

RELATED SECTIONS

** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.

A.

Section 08 83 00 - Mirrors.

B.

Section 09 29 00 - Gypsum Board.

C.

Section 09 30 00 - Ceramic Tiling.

D.

Section 10 21 13 - Toilet Compartments.

E.

Section 12 36 00 - Countertops.

1.3

REFERENCES

** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.

A.

American Standard Testing and Materials (ASTM):

1.

ASTM F404-21, Standard Consumer Safety Specification for High Chairs.

B.

Americans with Disabilities Act (ADA).

C.

Underwriters Laboratories (UL).

D.

Leadership in Energy and Environmental Design (LEED).

E.

American National Standards Institute (ANSI).

F.

National Sanitation Foundation International (NSF):

1.

NSF 2, Food and Equipment Standard.

2.

NSF 21, Thermoplastic Refuse Containers.

G.

International Association of Plumbing and Mechanical Officials (IAMPO):

1.

R and T Certified for Plumbing Fixture Fittings, Water Temperature Limiting Devices.

2.

R and T Certified for Lead Free Plumbing Products and Drinking Water System Components - Health Effects.

H.

Registration, Evaluation, Authorization, and Restriction of Chemicals (REACH).

1.

Substances of Very High Concern (SVHC) registered with the European Chemicals Agency (ECHA).

1.4

SUBMITTALS

A.

Submit under provisions of Section 01 30 00.

B.

Product Data:

1.

Manufacturer's data sheets on each product to be used.

2.

Preparation instructions and recommendations.

3.

Storage and handling requirements and recommendations.

4.

Typical installation methods.

** NOTE TO SPECIFIER ** Delete if not applicable to product type.

C.

Verification Samples: Two representative units of each type, size, pattern, and color.

D.

Shop Drawings: Include details of materials, construction, and finish. Include relationship with adjacent construction.

1.5

QUALITY ASSURANCE

A.

Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum of five years documented experience.

B.

Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with products of similar scope and complexity.

C.

Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.

** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.

D.

Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.

1.

The intent of a mock-up is to demonstrate quality of workmanship and visual appearance.

2.

If the mock-up is not acceptable, rebuild the mock-up until satisfactory results are achieved.

3.

Retain mock-up during construction as a standard for comparison with completed work.

4.

Do not alter or remove mock-up until work is completed or removal is authorized.

1.6

PRE-INSTALLATION CONFERENCE

A.

Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.

1.7

DELIVERY, STORAGE, AND HANDLING

A.

Store and handle in strict compliance with manufacturer's written instructions and recommendations.

B.

Protect from damage due to weather, excessive temperature, and construction operations.

1.8

PROJECT CONDITIONS

A.

Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.

1.

Lumecel Soap and Air Care Dispensers: Require consistent light source of 3000 LUX minimum. Not recommended to be used anywhere a lighting occupancy controlled sensor is used.

1.9

WARRANTY

A.

Manufacturer's standard limited warranty unless indicated otherwise.

PART 2

PRODUCTS

2.1

MANUFACTURERS

A.

Acceptable Manufacturer: Rubbermaid Commercial Products, which is located at:
8900 N. Pointe Executive Pk. Dr.
Huntersville, NC 28078-4857
Toll Free Tel: 800-347-9800
Email: request info (null);Web: https://www.rubbermaidcommercial.com

** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.

B.

Substitutions: Not permitted.

C.

Requests for substitutions will be considered in accordance with the provisions of Section 01 60 00.

** NOTE TO SPECIFIER ** Delete basis of design articles for products not required.

2.2

TOILET ACCESSORlES

** NOTE TO SPECIFIER ** Delete vertical or horizontal option not required.

A.

Baby Changing Stations:

1.

Basis of Design: Baby Changing Station as manufactured by Rubbermaid Commercial Products. High density polypropylene, antimicrobial, with easy reach hooks.

a.

Standards Compliance: ADA, REACH, ASTM and compliant.

b.

Color: Light Platinum.

c.

Installation Hardware: Included.

d.

Product: Vertical. SKU No: FG781988LPLAT.

1)

Dimensions: 23.00 x 34.10 x 4.00 inch (584 x 866 x 102 mm).

2)

Weight: 25 lbs. (11.34 kg).

e.

Product: Horizontal. SKU No: FG781888LPLAT.

1)

Dimensions: 21.50 x 33.25 x 4.00 inch (54.61 x 84.46 x 10.16 cm).

2)

Weight: 25 lbs. (11.34 kg).

B.

Sanitary Bin:

1.

Basis of Design: Sanitary Bin as manufactured by Rubbermaid Commercial Products. Plastic receptacle with tight fitting lid and removable rigid liner.

a.

SKU No: FG614000WHT.

b.

Mounting: Wall.

c.

Color: White.

d.

Dimensions: 12.50 x 5.25 x 10.75 inch (318 x 133 x 273 mm).

e.

Weight: 2.6 lbs. (1.18 kg).

C.

LumeCel Light Powered Soap and Sanitizer Dispenser:

1.

Basis of Design: AutoFoam Dispenser with LumeCel Technology as manufactured by Rubbermaid Commercial Products. Touch free dispenser with nickel metal hydride solar technology.

a.

Automatic, controlled soap or sanitizer delivery.

b.

Low-light LUX detector alerts.

c.

Rechargeable energy cell.

d.

Unit Dimensions (WxDxL): 5.51 x 5.51 x 11.2 inches (140 x 140 x 285 mm).

** NOTE TO SPECIFIER ** Delete color options not required.

e.

Color: Black/Chrome. SKU No: 1980826.

f.

Color: Black/Black Pearl. SKU No: 1980829.

g.

Color: Black/Gray Pearl. SKU No: 1980827.

h.

Color: White/Black Pearl. SKU No: 19808231.

i.

Color: White/Gray Pearl. SKU No: 19808298.

** NOTE TO SPECIFIER ** Delete refill options not required.

j.

Refill: Enriched Foam Alcohol-Free Hand Sanitizer.

k.

Refill: Enriched Foam Alcohol Hand Sanitizer.

l.

Refill: Enriched Foam Moisturizing Hand Soap.

m.

Refill: Dye and Fragrance Free Hand Soap.

n.

Refill: Enriched Foam Antibacterial Hand Soap.

D.

Counter Mount Lotion and Foam Soap Dispensers:

1.

Basis of Design: OneShot Lotion and Soap Foam Dispensers as manufactured by Rubbermaid Commercial Products. Touch free, automatic dispenser with Smart Sensor technology controlled delivery.

a.

Standards Compliance: ADA compliant.

b.

Sensors: Motion activated.

c.

Controlled dosing.

d.

Mounting: Flush.

e.

Programmable: For 27 fluid oz (800 mL) and 54 fluid oz (1600 mL).

f.

Indicators: Refill and battery life.

** NOTE TO SPECIFIER ** Delete foam dispenser paragraph if not required.

g.

Foam Dispenser: Low profile.

1)

Battery Life: 2 Years or 90,000 hand wash cycles.

** NOTE TO SPECIFIER ** Delete material, refill and size options not required.

2)

Material: Plastic. Finish: Polished chrome.

3)

Material: Metal. Finish: Polished chrome.

4)

Refill: Moisturizing Foam Soap.

a)

Certifications: Green Seal.

b)

Size: 27 fluid oz (800 mL). Approximately 1000 hand washes.

c)

Size: 54 fluid oz (1600 mL). Approximately 2000 hand washes.

5)

Refill: Dye and Fragrance Free Foam Hand Soap - E1.

a)

Certifications: Green Seal and NSF.

b)

Size: 27 fluid oz (800 mL). Approximately 1000 hand washes.

c)

Size: 54 fluid oz (1600 mL). Approximately 2000 hand washes.

** NOTE TO SPECIFIER ** Delete accessories not required.

6)

Accessories:

a)

AIC Adapter.

b)

6V Adapter, Bayonet.

c)

Adapter Wire, Bayonet.

** NOTE TO SPECIFIER ** Delete lotion dispenser paragraphs not required. Then delete finish and material options not required.

h.

Lotion Soap Dispenser:

1)

Battery Life: 3 Years or 120,000 cycles.

2)

Material: Plastic.

3)

Finish: Brushed Chrome/Black. SKU No: FG401528.

4)

Finish: Polished Chrome/Black. SKU No: FG401310.

5)

Finish: Polished Chrome. SKU No: FG402073.

i.

Lotion Soap Dispenser, Low Profile:

1)

Battery Life: 3 Years or 120,000 cycles.

2)

Material: Metal. SKU No: FG750196.

a)

Finish: Brilliant Brass.

3)

Material: Plastic. SKU No: FG402241.

a)

Finish: Polished Chrome.

4)

Material: Metal. SKU No: FG402243.

a)

Finish: Polished Chrome.

** NOTE TO SPECIFIER ** Delete refill and size options not required.

j.

Refill: Moisturizing Lotion Hand Soap.

1)

Size: 27 fluid oz (800 mL).

2)

Size: 54 fluid oz (1600 mL).

k.

Refill: Antibacterial Lotion Hand Soap.

1)

Size: 27 fluid oz (800 mL).

2)

Size: 54 fluid oz (1600 mL).

l.

Refill: Green Seal Certified Lotion Soap.

1)

Size: 27 fluid oz (800 mL).

2)

Size: 54 fluid oz (1600 mL).

m.

Refill: Dye and Fragrance Free Lotion Hand Soap.

1)

Size: 27 fluid oz (800 mL).

2)

Size: 54 fluid oz (1600 mL).

** NOTE TO SPECIFIER ** Delete accessories options not required.

n.

Accessories:

1)

AC Adapter.

2)

6V Adapter, Bayonet.

3)

Adapter Wire, Bayonet.

E.

Foam Dispenser Surface Cleaner:

1.

Basis of Design: Clean Seat Foam Dispenser as manufactured by Rubbermaid Commercial Products. Mounts anywhere in a washroom to help remove dirt and grime from a variety of surfaces; toilet seats, baby changing stations, etc. Dispense the solution on bath tissue and wipe down surfaces.

a.

Standards Compliance: ADA compliant.

b.

Contains antimicrobial material. Helps inhibit bacteria growth on the push bar.

c.

Viewing Window: Allows monitoring for replacing refills.

d.

Color: White.

e.

Dimensions (LxWxH): 5.5 x 4.75 x 8 inch (140 x 121 x 203 mm).

f.

Refill: Clean Seat Foam.

g.

Material: Metal. SKU No: FG4870465.

h.

Material: Plastic. SKU No: 1938171.

F.

Light Powered LumeCel Aerosol Odor Control System:

1.

Basis of Design: Microburst 3000 with LumeCel Technology as manufactured by Rubbermaid Commercial Products. High performance programmable aerosol system with nickel metal hydride solar technology.

a.

Programable: Flexible, including 12 to 24 hours per day and 5, 6, or 7 days per week.

b.

Low-light LUX detector alerts.

c.

Rechargeable energy cell.

d.

Material: Plastic.

** NOTE TO SPECIFIER ** Delete color options not required.

e.

Color: White. SKU No: 2095207.

f.

Color: Black. SKU No: 2095206.

g.

Color: Chrome. SKU No: 2095208.

** NOTE TO SPECIFIER ** Delete refill options not required.

h.

Fragrance Refill: Linen Fresh.

i.

Fragrance Refill: Mandarin Orange.

j.

Fragrance Refill: Ocean Breeze.

k.

Fragrance Refill: Mountain Peaks.

l.

Fragrance Refill: Mango.

m.

Fragrance Refill: Orchard Fields.

n.

Fragrance Refill: Cucumber Melon.

o.

Fragrance Refill: Country Delight.

** NOTE TO SPECIFIER ** This product is not available in Canada.

G.

LCD Dispenser: Aerosol odor control system.

1.

Basis of Design: Microburst 3000 LCD Dispenser as manufactured by Rubbermaid Commercial Products. High performance programmable aerosol system.

a.

Programable: Flexible, including 12 to 24 hours per day and 5, 6, or 7 days per week.

b.

Display: Refill and battery change notifiers.

c.

Material: Plastic.

d.

Dimensions (LxWxH): 4.01 x 3.25 x 6.63 inch (102 x 83 x 168 mm).

e.

Mounting: Wall mount.

** NOTE TO SPECIFIER ** Delete color option not required.

f.

Color: Chrome. SKU No: 1793533.

g.

Color: Black. SKU No: 1793531.

h.

Color: White. SKU No: 1793532.

** NOTE TO SPECIFIER ** Delete refill options not required.

i.

Fragrance Refill: Linen Fresh.

j.

Fragrance Refill: Mandarin Orange.

k.

Fragrance Refill: Ocean Breeze.

l.

Fragrance Refill: Mountain Peaks.

m.

Fragrance Refill: Mango.

n.

Fragrance Refill: Orchard Fields.

o.

Fragrance Refill: Cucumber Melon.

p.

Fragrance Refill: Country Delight.

2.

Basis of Design: Microburst 9000 LCD Dispenser as manufactured by Rubbermaid Commercial Products. High performance programmable aerosol system.

a.

Programable: Flexible including 12 to 24 hours per day and 5, 6, or 7 days per week.

b.

Display: Refill and battery change notifiers.

c.

Material: Plastic.

d.

Dimensions (LxWxH): 4.33 x 3.56 x 8.75 inch (222 x 9 x 110 mm).

e.

Mounting: Wall mount.

f.

Color: Chrome. SKU No: 1793536.

g.

Color: Black. SKU No: 1793534.

h.

Color: White. SKU No: 1793535.

** NOTE TO SPECIFIER ** Delete refill options not required.

i.

Fragrance Refill: Linen Fresh.

j.

Fragrance Refill: Mountain Peaks.

k.

Fragrance Refill: Mandarin Orange.

l.

Fragrance Refill: Ocean Breeze.

m.

Fragrance Refill: Orchard Fields.

n.

Fragrance Refill: Mango.

H.

LED Dispensers:

1.

Basis of Design: Autoclean LED Dispenser Chrome as manufactured by Rubbermaid Commercial Products. Deliver powerful formulas that attack and eliminate odors at the source automatically cleaning fixture surfaces, day and night.

a.

In-line installation allows cleaning solution to reach hard to clean areas ensuring the whole fixture is cleaned.

b.

Certifications: ADA.

c.

Battery Life : 3 years.

d.

Flexible programming options. Up to 90 day refill cycle.

** NOTE TO SPECIFIER ** Delete connector kit options not required.

e.

Connector Kit: 3/4 inch. SKU No: FG500409.

f.

Connector Kit: 1-1/2 inch. SKU No: FG500410.

g.

Dimensions (LxHxW): 12.5 x 1.25 x 6.75 inches (317.5 x 32 x 171.5 mm).

h.

Weight: 4 lbs (1.81 kg).

i.

Material: Plastic. Color: White.

I.

Autoclean Cleaner and Deodorizer Refills:

1.

Basis of Design: Commercial SC Drain Maintainer and Toilet Cleaner as supplied by Rubbermaid Commercial Products.

a.

Certifications: ADA.

b.

For use with automatic hygiene systems for urinals and toilets.

c.

Material Type: Fragrance.

** NOTE TO SPECIFIER ** Delete scent options not required.

d.

Scent: Purinel.

e.

Scent: Mandarin Orange.

J.

Automatic Faucets:

1.

Basis of Design: AutoFaucet, Milano Series as manufactured by Rubbermaid Commercial Products. Metal, automatic faucet with Surround Sensor Technology flow control with touch free activation and Dry Cam Gear technology. Delivers water only when needed.

** NOTE TO SPECIFIER ** Delete faucet type not required. 8 inch center set is not available in Canada.

a.

Faucet Type: Single hole, flush mount. SKU No: 1782742.

b.

Faucet Type: 4 inch center set. SKU No: 1818967.

c.

Faucet Type: 8 inch center set. SKU No: 1782744.

d.

Standards Compliance: ADA, IAMPO, NSF, ANSI, CAN 61 q < 1.

e.

Spout: 0 .5 gpm output device.

f.

Cover plate.

g.

Material: Metal.

h.

Finish: Polished chrome.

i.

Valve Control Module: Auto open valve dial for line purging.

** NOTE TO SPECIFIER ** Delete mixing valve not required. The Manual option is standard.

j.

Mixing Valve: Manual. Controls water temperature from faucet.

k.

Mixing Valve: Thermostatic. Anti-scalding feature. Controls water temperature within plus or minus 3 degrees F.

l.

Dimensions (LxWxH): 6.5 x 2.13 x 3.75 inch (165 x 54 x 95 mm).

m.

Supply Hoses: Hot and cold. Used to connect the shutoff valve to the bottom of a single hole faucet.

1)

Compression Fittings: 3/8 inch (9.5 mm) both ends.

2)

Length: 12 inch (305 mm).

n.

Battery Size: D. Quantity: 4 (included).

1)

Battery Life: 3 years / 400,000 cycles.

o.

Line Purger: Auto open.

** NOTE TO SPECIFIER ** Delete aerator options not required.

p.

Flow Control Aerator: 1.0 gpm.

q.

Flow Control Aerator: 2.0 gpm.

r.

Flow Control Aerator: 2.2 gpm.

** NOTE TO SPECIFIER ** Delete accessories options not required.

s.

Accessories:

1)

AC adapter.

2)

6-Pack AC Adapter Kit:

a)

Includes Wall Transformer, 6-Pack Distribution Box, Ground Wire Kit, and Mounting Hardware.

3)

Single unit 6 V DC AC Adapter.

4)

Wire assembly.

K.

Toilet Flusher, Sensor Activated:

1.

Basis of Design: AutoFlush Side Mount Toilet Flusher as manufactured by Rubbermaid Commercial Products. For Sloan or Zurn Flush Valves. A touch-free, sensor-activated system. Eliminates cross-contamination and promotes good hygiene. As a replacement solution, it automates an existing manual flushing system in minutes, without shutting off water.

a.

Standards Compliance: ADA compliant.

b.

Lens: Angled. Advanced Sensor Technology: Activates even when toilet seat is raised.

c.

Dry Cam Gear Technology: Controls water flow. Eliminated need for solenoid valves.

d.

Battery Type: C. Quantity: 4. (included).

e.

Battery Life: 3 years / 100,000 Cycles.

f.

Courtesy Flush Button: Can be activated as needed. Also features a 24 hour courtesy flush to ensure fixture is flushed at least one time per day.

g.

Material: Plastic. Finish: Polished Chrome. SKU No: FG401187A.

h.

Material: Metal. Finish: Polished Chrome. SKU No: FG401981.

i.

Unit Dimensions (LxWxD): 4.75 x 3.30 x 2.8 inch (121 x 84 x 71 mm).

2.

Basis of Design: AutoFlush Clamp Toilet Flusher as manufactured by Rubbermaid Commercial Products. A touch-free, sensor-activated system. Eliminates cross-contamination and promotes good hygiene. A retrofit solution that slides over handle to automate existing system.

a.

Standards Compliance: ADA compliant.

b.

Lens: Angled. Advanced Sensor Technology: Activates even when toilet seat is raised.

c.

Dry Cam Gear Technology: Controls water flow. Eliminated need for solenoid valves.

d.

Battery Type: C. Quantity: 4. (included).

e.

Battery Life: 3 years / 60,000 Cycles.

f.

Courtesy Flush Button. Can be activated as needed. Also features a 24 hour courtesy flush to ensure fixture is flushed at least one time per day.

g.

Material: Plastic. Finish: Polished Chrome. SKU No: FG401805A.

h.

Material: Metal. Finish: Polished Chrome. SKU No: FG402059A.

i.

Unit Dimensions (LxWxH): 5.31 x 3.56 x 3.63 inch (135 x 90 x 92 mm).

PART 3

EXECUTION

3.1

EXAMINATION

A.

Do not begin installation until substrates have been properly constructed and prepared.

B.

If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.

3.2

PREPARATION

A.

Clean surfaces thoroughly prior to installation.

B.

Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.

3.3

INSTALLATION

A.

Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction.

3.4

CLEANING AND PROTECTION

A.

Clean products in accordance with the manufacturers recommendations.

B.

Touch-up, repair or replace damaged products before Substantial Completion.

END OF SECTION

END OF SECTION