Rubbermaid Commercial Products > CSI Specifications > Waste Receptacles - Decorative Interior And Exterior Specification
Download in other formats
Docx | Docx-Canadian | Doc | WP | Rtf | Text
Rubbermaid Commercial Products - WASTE RECEPTACLES - DECORATIVE INTERIOR AND EXTERIOR

SECTION 12 46 33

WASTE RECEPTACLES - DECORATIVE INTERIOR AND EXTERIOR

** NOTE TO SPECIFIER ** Rubbermaid Commercial Products; Waste Receptacles, Decorative Refuse.
This section is based on the products of Rubbermaid Commercial Products, which is located at:
8900 N. Pointe Executive Pk. Dr.
Huntersville, NC 28078-4857
Toll Free Tel: 800-347-9800
Email: request info (Eric.VanDiggelen@newellco.com)
Web: https://www.rubbermaidcommercial.com
[ Click Here ] for additional information.
Durability. Trust. Innovation. Proven performance. These words don't just describe our products.they describe our brand. These words have been proven true throughout the history of our company. They define who we are today and who we will continue to be tomorrow. For 50 years, Rubbermaid Commercial Products has pioneered world-class product solutions that meet the challenging demands of commercial facilities while outperforming and outlasting the competition.
Products tailored and designed to address the distinct needs of many different environments can be spotted rolling through the corridors of hospitals, hotels, sports stadiums, office buildings, restaurants, and airports around the world.

PART 1

GENERAL

1.1

SECTION INCLUDES

** NOTE TO SPECIFIER ** Delete items below not required for project.

A.

Indoor decorative waste receptacles. (Configure) (Sustain) (Enhance) (Silhouettes) (Refine):

B.

Outdoor decorative waste receptacles as follows. (Resist) (Tailor) (Landmark Series) (Tailor and Landmark Series Panels) (Americana)

1.2

REFERENCES

** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.

A.

Americans with Disabilities Act. (ADA)

B.

Underwriters Laboratories. (UL)

C.

Registration, Evaluation, Authorization, and Restriction of Chemicals. (REACH)

1.

Substances of Very High Concern (SVHC) registered with the European Chemicals Agency (ECHA).

1.3

SUBMITTALS

A.

Submit under provisions of Section 01 30 00.

B.

Product Data:

1.

Manufacturer's data sheets on each product to be used.

2.

Preparation instructions and recommendations.

3.

Storage and handling requirements and recommendations.

4.

Typical installation methods.

** NOTE TO SPECIFIER ** Delete if not applicable to product type.

C.

Verification Samples: Two representative units of each type, size, pattern, and color.

1.4

QUALITY ASSURANCE

A.

Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum of five years documented experience.

B.

Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with products of similar scope and complexity.

C.

Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.

1.5

PRE-INSTALLATION CONFERENCE

A.

Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.

1.6

DELIVERY, STORAGE, AND HANDLING

A.

Store and handle in strict compliance with manufacturer's written instructions and recommendations.

B.

Protect from damage due to weather, excessive temperature, and construction operations.

1.7

PROJECT CONDITIONS

A.

Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.

1.8

WARRANTY

A.

Manufacturer's standard limited warranty unless indicated otherwise.

PART 2

PRODUCTS

2.1

MANUFACTURERS

A.

Acceptable Manufacturer: Rubbermaid Commercial Products, which is located at:
8900 N. Pointe Executive Pk. Dr.
Huntersville, NC 28078-4857
Toll Free Tel: 800-347-9800
Email: request info (Eric.VanDiggelen@newellco.com);Web: https://www.rubbermaidcommercial.com

** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.

B.

Substitutions: Not permitted.

C.

Requests for substitutions will be considered in accordance with the provisions of Section 01 60 00.

** NOTE TO SPECIFIER ** Delete article if not required.

2.2

INDOOR DECORATIVE WASTE RECEPTACLES

** NOTE TO SPECIFIER ** Delete basis of design options not required.

A.

Basis of Design: Configure Decorative Waste Containers as manufactured by Rubbermaid Commercial Products. An adaptable recycling solution available in four sizes with five waste stream labels options. Built with durable, corrosion-resistant steel,

1.

Standards Compliance: ADA compliant. UL classified.

2.

Construction: Heavy gauge steel with contoured edges. Front access door, internal door hinge and handle, magnetic connections, and easy glide feet.

3.

Ships fully assembled.

4.

Liners: Rigid plastic with handles and venting channels.

5.

Liner Bags: Integrated liner cinches.

** NOTE TO SPECIFIER ** Delete finish options not required.

6.

Finish:

a.

Front: Powder coated. Color: Gray Stenni, gloss.

b.

Front: Powder coated. Color: Gray Stenni Gloss.

c.

Sides and Back: Powder coated. Color: Black, textured.

d.

Sides and Back: Powder coated. Color: Gray Stenni Gloss.

** NOTE TO SPECIFIER ** Delete capacity options not required.

7.

Capacity: 15 gallons (56.8 liters).

a.

Dimensions (LxWxH): 14.4 x 19.5 x 38.4 inches (366 x 495 x 975 mm).

8.

Capacity: 23 gallons (87 liters).

a.

Dimensions (LxWxH): 19.2 x 19.5 x 38.4 inches (497 x 495 x 975 mm).

9.

Capacity: 33 gallons (125 liters).

a.

Dimensions(LxWxH): 24.0 x 19.5 x 38.4 inches (610 x 495 x 975 mm).

10.

Capacity: 45 gallons (170 liters).

a.

Dimensions (LxWxH): 28.8 x 19.5 x 38.4 inches (732 x 495 x 975 mm).

** NOTE TO SPECIFIER ** Delete waste stream labeling options not required.

11.

Waste Stream Labeling: Landfill. Color: Black.

12.

Waste Stream Labeling: Mixed Recycling. Color: Blue.

13.

Waste Stream Labeling: Paper. Color: Blue.

14.

Waste Stream Labeling: Compost. Color: Green.

15.

Waste Stream Labeling: Cans. Color: Yellow.

** NOTE TO SPECIFIER ** Delete lid opening type options not required.

16.

Lid Opening Type: Open top.

B.

Basis of Design: Sustain Decorative Waste Containers as manufactured by Rubbermaid Commercial Products. Heavy duty metal body, powder coated, black, with nesting, color coded recycling lids and labels, and adjustable, easy glide feet. Modular, customizable.

1.

Material: Metal.

2.

Sustain Recycling Station:

** NOTE TO SPECIFIER ** Delete capacity, waste stream labeling, and lid opening type options not required.

a.

Capacity: 15 gallons (56.8 liters).

1)

Dimensions (LxWxH): 12.8 x 17.9 x 36.1 inches (325 x 455 x 917 mm).

b.

Capacity: 23 gallons (87 liters).

1)

Dimensions (LxWxH): 16.8 x 17.9 x 36.1 inches (427 x 455 x 917 mm).

c.

Waste Stream Labeling: Landfill. Color: Black/Charcoal.

d.

Waste Stream Labeling: Mixed Recycling. Color: Black/Blue.

e.

Waste Stream Labeling: Compost. Color: Black/Green.

f.

Lid Opening Type: Open top.

g.

Lid Opening Type: Mixed recycling.

h.

Lid Opening Type: Closed compost lid.

C.

Basis of Design: Enhance Decorative Waste Containers as manufactured by Rubbermaid Commercial Products. Heavy duty metal panels with contrasting frame, floating, internally hinged lid, and adjustable leg levelers.

1.

Standards Compliance: ADA compliant.

2.

Construction: Heavy gauge stainless steel with contoured edges.

3.

Rim: Flared.

4.

Ships fully assembled.

5.

Liners: Rigid plastic with bag cinch and venting channels.

6.

Liner Bags: Integrated liner cinch.

** NOTE TO SPECIFIER ** Delete product, capacity, and finish options not required.

7.

Product: Enhance Round.

a.

Capacity: 23 gallon (87 liters).

1)

Dimensions (LxWxH): 20.58 x 20.58 x 31.22 inches (523 x 523 x 793 mm).

b.

Capacity: 33 gallon (125 liters).

1)

Dimensions (LxWxH): 20.58 x 20.58 x 37.44 inches (523 x 523 x 951 mm).

c.

Finish: Powder coated. Color: Pearl Gray/Umbra Gray.

d.

Finish: Powder coated. Color: Jet Black Metallic.

8.

Product: Enhance Round Dual Stream.

a.

Capacity: 23 gallon (87 liters). Each side is 11.5 gallons (43.5 liters).

1)

Dimensions (LxWxH): 20.58 x 20.58 x 31.22 inches (523 x 523 x 793 mm).

b.

Capacity: 33 gallon (125 liters). Each side is 16.5 gallons (63.5 liters).

1)

Dimensions (LxWxH): 20.58 x 20.58 x 37.44 inches (523 x 523 x 951 mm).

c.

Finish: Powder coated. Color: Pearl Gray/Umbra Gray.

d.

Finish: Powder coated. Color: Jet Black Metallic.

9.

Product: Enhance Half Round.

a.

Capacity: 11.5 gallons (43.5 liters).

b.

Dimensions (LxWxH): 21.9 x 11.14 x 30.92 inches (556 x 283 x 785 mm).

c.

Finish: Powder coated. Color: Pearl Gray/Umbra Gray.

10.

Product: Enhance Half Round Dual Stream.

a.

Capacity: 11.5 gallons (43.5 liters). Each side is 5.75 gallons (21.8 liters).

b.

Dimensions (LxWxH): 21.9 x 11.14 x 30.92 inches (556 x 283 x 785 mm).

c.

Finish: Powder coated. Color: Pearl Gray/Umbra Gray.

11.

Product: Enhance Pill.

a.

Capacity: 13 gallons (49.2 liters).

b.

Dimensions (LxWxH): 21.48 x 11.48 x 30.60 inches (546 x 292 x 777 mm).

c.

Finish: Powder coated. Color: Pearl Gray/Umbra Gray.

12.

Product: Enhance Pill Dual Stream.

a.

Capacity: 46 gallons (174.1 liters). Each side is 23 gallons (87 liters).

b.

Dimensions (LxWxH): 41.56 x 21.66 x 31.79 inches (1056 x 550 x 807 mm).

c.

Finish: Powder coated. Color: Pearl Gray/Umbra Gray.

D.

Basis of Design: Silhouette Decorative Waste Containers, manufactured by Rubbermaid Commercial Products. Heavy duty, perforated metal body.

1.

Standards Compliance: ADA compliant.

2.

Lid is hinged and fastened to receptacle.

3.

Leg Levelers: Adjustable.

4.

Liners: Rigid plastic liner for all containers except dual stream that has metal liners.

5.

Retainer Bands: Discreetly hold liner bags in place and out of sight.

** NOTE TO SPECIFIER ** Delete finish and color options not required.

6.

Finish: Powder coated.

a.

Color: Stardust Silver Metallic.

b.

Color: Textured Black.

7.

Finish: Stainless steel.

8.

Ships fully assembled.

** NOTE TO SPECIFIER ** Delete product options not required.

9.

Product: Half Round.

a.

Capacity: 12 gallons (45.4 liters).

b.

Dimensions (LxWxH): 8.8 x 17.6 x 32.4 inches (224 x 447 x 823 mm).

10.

Product: Small Square with Open Top.

a.

Capacity: 16 gallons (60.6 liters).

b.

Dimensions (LxWxH): 14.8 x 14.8 x 30.4 inches (376 x 376 x 772 mm).

11.

Product: Medium Square with Open Top.

a.

Capacity: 20 gallons (75.7 liters).

b.

Dimensions (LxWxH): 18.4 x 18.4 x 30.4 inches (373 x 373 x 772 mm).

12.

Product: Large Rectangle.

a.

Capacity: 22.5 gallons (85.2 liters).

b.

Dimensions (LxWxH): 24.0 x 12.0 x 30.4 inches (610 x 305 x 772 mm).

13.

Product: Large Square Dual Stream.

a.

Capacity: 34 gallons (128.7 liters). Two metal 17 gallons (64.4 liters) liners.

b.

Dimensions (LxWxH): 21.7 x 21.7 x 30.4 inches (551 x 551 x 772 mm).

14.

Product: Large Square Open Tops.

a.

Capacity: 40 gallons (151.4 liters).

b.

Dimensions (LxWxH): 21.7 x 21.7 x 30.4 inches (551 x 551 x 772 mm).

E.

Basis of Design: Refine Decorative Waste Containers as manufactured by Rubbermaid Commercial Products.

1.

Construction: Stainless steel.

2.

Finish: Brushed and finger-print resistant.

3.

Integrated handles.

4.

Lid Type: Lift-off.

5.

Built in liner cinch.

** NOTE TO SPECIFIER ** Delete product and capacity options not required.

6.

Product: Slim.

a.

Capacity: 15 gallon (57 liter).

b.

Dimensions (LxWxH): 18.2 x 11.3 x 25.6 inches (462 x 287 x 650 mm).

7.

Product: Round top.

a.

Capacity: 16 gallon (61 liters).

1)

Dimensions (LxWxH): 15.9 x 15.9 x 26.3 inches (404 x 404 x 668 mm).

b.

Capacity: 23 gallon (87 liters).

1)

Dimensions (LxWxH): 17.7 x 17.7 x 29.6 inches (450 x 450 x 752 mm).

8.

Product: Half round.

a.

Capacity: 16 gallon (61 liters).

1)

Dimensions (LxWxH): 18.2 x 12.4 x 29.5 inches (462 x 315 x 749 mm).

b.

Capacity: 21 gallon (79 liters):

1)

Dimensions (LxWxH): 19.7 x 13.7 x 29.5 inches (500 x 348 x 749 mm).

** NOTE TO SPECIFIER ** Delete article if not required.

2.3

OUTDOOR DECORATIVE WASTE RECEPTACLES

** NOTE TO SPECIFIER ** Delete basis of design options not required.

A.

Basis of Design: Resist Decorative Waste Containers as manufactured by Rubbermaid Commercial Products.

1.

Standards Compliance: ADA compliant.

2.

Material: Heavy duty steel body.

3.

Finish: Powder coat.

** NOTE TO SPECIFIER ** Delete color option not required.

4.

Color: Textured black/black gloss.

5.

Can sustain up to 500 lb. (226.80 kg) of sustained blunt force.

6.

Coating defends against stains, graffiti, corrosion, and UV fading.

7.

Permanent rain hood.

8.

Leg Levelers: Adjustable.

9.

Access Door: Front.

a.

Door lock.

** NOTE TO SPECIFIER ** Delete product, capacity, and waste stream label options not required.

10.

Product: Round Waste Container.

a.

Capacity: 33 gallons (125 liters).

1)

Dimensions (LxWxH): 27.19 x 27.19 x 49.85 inches (691 x 691 x 1266 mm).

b.

Capacity: 45 gallons (170 liters).

1)

Dimensions (LxWxH): 29.16 x 29.16 x 49.94 inches (741 x 741 x1268 mm).

11.

Product: Pill Dual Stream Trash and Recycling Container.

a.

Capacity: 46 gallons (174 liters). Each side is 23 gallons (87 liters).

1)

Dimensions (LxWxH): 48.23 x 24.25 x 43.62 inches (1225 x 616 x 1108 mm).

b.

Capacity: 66 gallons. (250 liters). Each side is 33 gallons (125 liters).

1)

Dimensions (LxWxH): 48.23 x 24.25 x 49.62 inches (1225 x 616 x 1260 mm).

c.

Waste StreamLabels: Landfill.

d.

Waste Stream Labels: Mixed recycling.

B.

Basis of Design: Tailor Decorative Waste Containers as manufactured by Rubbermaid Commercial Products.

1.

Standards Compliance: ADA compliant.

2.

Material: Heavy duty steel body.

3.

Finish: Powder coat.

** NOTE TO SPECIFIER ** Delete color option not required.

4.

Color: Textured black.

5.

Compatible with a variety of decorative panels (sold separately) to create a modular system.

6.

Permanent rain hood.

7.

Leg Levelers: Adjustable.

8.

Lid: Hinged.

** NOTE TO SPECIFIER ** Panels are sold and ordered separate from the waste receptacle. The green compost plastic panel is only available for the 41 gallon capacity units.

9.

Four Decorative Plastic Panels: Waste Stream: Landfill. Color: Black.

10.

Four Decorative Plastic Panels: Waste Stream: Mixed Recycling. Color: Blue.

11.

Four Decorative Plastic Panels: Waste Stream: Compost. Color: Green.

12.

Four Decorative Metal Panels: Color: Black.

13.

Four Decorative Rock Panels: Color: Rock.

14.

Four, Decorative Panels: To be determined by the architect from Manufacturer's standard offering.

** NOTE TO SPECIFIER ** Delete capacity option not required.

15.

Capacity: 41 gallons (155 liters).

a.

Dimensions (LxWxH): 25.2 x 25.2 x 44.63 inches (640 x 640 x 1134 mm).

16.

Capacity: 51 gallons (193 liters).

a.

Dimensions (LxWxH): 25.2 x 25.2 x 50.58 inches (640 x 640 x 1285 mm).

C.

Basis of Design: Landmark Series Decorative Waste Containers, manufactured by Rubbermaid Commercial Products.

1.

Standards Compliance: ADA and REACH compliant.

2.

Frame Material: Injection molded resin. Scratch, impact, chemical and UV resistant.

** NOTE TO SPECIFIER ** Delete color options not required.

a.

Color: Black.

b.

Color: Brown.

3.

Compatible with a variety of decorative panels (sold separately) to create a modular system.

4.

Permanent rain hood.

5.

Leg Levelers: Adjustable.

** NOTE TO SPECIFIER ** Delete lid option not required.

6.

Lid: Hinged. Dome shaped. Stay-open straps.

7.

Lid: Hinged. Dome shaped. Stay-open straps. Ash tray.

8.

Trash Liner: Rigid plastic.

** NOTE TO SPECIFIER ** Panels are sold and ordered separate from the waste receptacle. The green compost plastic panel is only available for the gallon capacity units. Delete decorative plastic panels options not required.

9.

Four Decorative Plastic Panels: Waste Stream: Landfill. Color: Black.

10.

Four Decorative Plastic Panels: Waste Stream: Mixed Recycling. Color: Blue.

11.

Four Decorative Plastic Panels: Waste Stream: Compost. Color: Green.

12.

Four Decorative Metal Panels: Color: Black.

13.

Four Decorative Rock Panels: Color: Rock.

14.

Four, Decorative Panels: To be determined by the architect from Manufacturer's standard offering.

** NOTE TO SPECIFIER ** Delete capacity options not required.

15.

Capacity: 35 gallons (132.5 liters).

a.

Dimensions (LxWxH): 26 x 26 x 40 inches (660 x 660 x 1016 mm).

16.

Capacity: 50 gallons (189 liters).

a.

Dimensions (LxWxH): 26 x 26 x 46.5 inches (660 x 660 x 1181 mm).

D.

Basis of Design: Americana Series Decorative Waste Containers manufactured by Rubbermaid Commercial Products. Round, with 1 inch (25 mm) wide welded steel slats. Heavy, and can be anchored to ground to deter theft.

1.

Standards Compliance: ADA compliant.

2.

Construction: Steel.

3.

Finish: Powder coat, UV stabilized. Color: Black.

4.

Liner: Rigid plastic and leak proof.

5.

Leg Levelers: Adjustable.

6.

Capacity: 36 gallons (136 liters).

a.

Dimensions (LxWxH): 29 x 29 x 32.5 inch (737 x 737 x 826 mm).

PART 3

EXECUTION

3.1

EXAMINATION

A.

Do not begin installation until substrates have been properly constructed and prepared.

B.

If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.

3.2

PREPARATION

A.

Clean surfaces thoroughly prior to installation.

3.3

INSTALLATION

A.

Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction.

3.4

CLEANING AND PROTECTION

A.

Clean products in accordance with the manufacturers recommendations.

B.

Touch-up, repair or replace damaged products before Substantial Completion.

END OF SECTION

END OF SECTION