Sherwin-Williams > CSI Specifications > Factory-applied (baked On) Coatings For Material Specification
Download in other formats
Docx | Docx-Canadian | Doc | WP | Rtf | Text
Sherwin-Williams - FACTORY-APPLIED (BAKED ON) COATINGS FOR MATERIAL

SECTION 05 05 13

FACTORY-APPLIED (BAKED ON) COATINGS FOR MATERIAL

** NOTE TO SPECIFIER ** Sherwin-Williams; Paints, Primers, and Coatings.
This section is based on the products of Sherwin-Williams, which is located at:
1 Sherwin Way
Cleveland, OH 44113
Toll Free Tel: 800-4-SHERWIN (474-3794)
Tel: 216-566-2000
Fax: 216-566-1392
Email: request info (specifications@sherwin.com)
Web: https://www.sherwin-williams.com/architects-specifiers-designers | https://www.uniflexroof.com
[ Click Here ] for additional information.
About Sherwin-Williams.
For more than 150 years, Sherwin-Williams has been an industry leader in the development of technologically advanced paint and coatings. Sherwin-Williams has satisfied the coating and color needs of the architectural and design community for both commercial and residential projects. We are a global leader in the manufacturing, development, distribution and sale of paint, coatings, and related products to professional, industrial, commercial and retail customers. Sherwin-Williams is dedicated to supporting architects, specifiers, designers and painting professionals with exceptional and exclusive products, resources to make confident product and color selections and expert, personalized service at its more than 4,300 stores across North America, with more than 5,000 stores and facilities supporting 120 countries worldwide.
One Partner Every Step of the Way.
Sherwin-Williams is your one partner for every project, simplifying the specification process from pre-design through operation - supporting the entire life cycle of the building. Our building products seamlessly blend aesthetics, performance and sustainability attributes, allowing you to design innovative spaces that inspire. Sherwin-Williams strives to make your job easier by streamlining our suite of coating solutions to simplify specifications into a one-stop shop for any project. Our products can help you meet important performance and sustainability criteria for any project. This, in turn, may help save money, improve energy efficiency, lower carbon emissions and support a healthier built environment.
Our knowledgeable Architectural Team is your go-to partner for coating recommendations, specifications support and color tools. Our dedicated experts support the entire life cycle of a project, from specification through construction to operation and maintenance. We forge connections with designers, general contractors, product manufacturers and subcontractors throughout the project life cycle. These relationships help ensure projects stay on time and on budget and exceed design expectations.

PART 1

GENERAL

1.1

SECTION INCLUDES

A.

Factory-applied architectural coatings for metal.

1.2

RELATED SECTIONS

** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.

A.

Section 05 73 00 - Decorative Metal Railings.

B.

Section 05 75 00 - Decorative Formed Metal.

C.

Section 07 41 13 - Metal Roof Panels.

D.

Section 07 42 13 - Metal Wall Panels.

E.

Section 07 61 00 - Sheet Metal Roofing.

F.

Section 07 62 00 - Sheet Metal Flashing and Trim.

G.

Section 07 71 00 - Roof Specialties.

H.

Section 08 33 23 - Overhead Coiling Doors.

I.

Section 08 33 26 - Overhead Coiling Grilles.

J.

Section 08 41 26 - All-Glass Entrances and Storefronts.

K.

Section 08 42 29 - Automatic Entrances.

L.

Section 08 42 33 - Revolving Door Entrances.

M.

Section 08 43 13 - Aluminum-Framed Storefronts.

N.

Section 08 44 13 - Glazed Aluminum Curtain Walls.

O.

Section 08 51 13 - Aluminum Windows.

P.

Section 08 63 00 - Metal-Framed Skylights.

Q.

Section 08 91 00 - Louvers.

R.

Section 10 51 13 - Metal Lockers.

S.

Section 13 34 19 - Metal Building Systems.

T.

Other _______.

1.3

Reference Standards

A.

American Association of Medical Assistants (AAMA):

1.

AAMA 2603 - Voluntary Specification, Performance Requirements and Test Procedures for Pigmented Organic Coatings on Aluminum Extrusions and Panels (with Coil Coating Appendix); 2022.

2.

AAMA 2604 - Voluntary Specification, Performance Requirements and Test Procedures for High Performance Organic Coatings on Aluminum Extrusions and Panels (with Coil Coating Appendix); 2022.

3.

AAMA 2605 - Voluntary Specification, Performance Requirements and Test Procedures for Superior Performing Organic Coatings on Aluminum Extrusions and Panels (with Coil Coating Appendix); 2022.

B.

ASTM International (ASTM):

1.

ASTM B117 - Standard Practice for Operating Salt Spray (Fog) Apparatus; 2019.

2.

ASTM D1005 - Standard Test Method for Measurement of Dry-Film Thickness of Organic Coatings Using Micrometers; 2020.

3.

ASTM D1654 - Standard Test Method for Evaluation of Painted or Coated Specimens Subjected to Corrosive Environments; 2024.

4.

ASTM D2244 - Standard Practice for Calculation of Color Tolerances and Color Differences from Instrumentally Measured Color Coordinates; 2025.

5.

ASTM D2247 - Standard Practice for Testing Water Resistance of Coatings in 100 % Relative Humidity; 2025.

6.

ASTM D3363 - Standard Test Method for Film Hardness by Pencil Test; 2022.

7.

ASTM D4214 - Standard Test Methods for Evaluating the Degree of Chalking of Exterior Paint Films; 2023.

8.

ASTM D4585/D4585M - Standard Practice for Testing Water Resistance of Coatings Using Controlled Condensation; 2018.

9.

ASTM D7091 - Standard Practice for Nondestructive Measurement of Dry Film Thickness of Nonmagnetic Coatings Applied to Ferrous Metals and Nonmagnetic, Nonconductive Coatings Applied to Non-Ferrous Metals; 2022.

10.

ASTM E1980 - Standard Practice for Calculating Solar Reflectance Index of Horizontal and Low-Sloped Opaque Surfaces; 2011 (Reapproved 2019).

11.

ASTM G85 - Standard Practice for Modified Salt Spray (Fog) Testing; 2019.

C.

Sustainability:

1.

USGBC LEED-NC - LEED Green Building Rating System for New Construction and Major Renovations; 2016.

1.4

SUBMITTALS

A.

See Section 01 30 00 - Administrative Requirements for submittal procedures.

B.

Product Data: Submit manufacturer's product data for each coating system specified, including:

1.

Manufacturer's name, product name and/or catalog number, and general product category (e.g., liquid fluoropolymer).

2.

Type of substrate appropriate for each coating.

3.

AAMA compliance.

4.

Dry film thickness of each coat of each product type.

5.

Total dry film thickness.

6.

Physical properties.

7.

Accelerated test data.

8.

Field performance.

9.

Manufacturer's application requirements.

C.

Samples: Submit for verification and selection, two manufacturer's samples 3 inch x 3 inch of each color and gloss specified and each material to be coated.

D.

Test and Evaluation Reports: Submit reports indicating conformance with physical properties specified and requirements of AAMA 2605.

E.

Manufacturer's Certification: Certify products meet or exceed specified requirements and are suitable for project specific substrates.

F.

Sustainability Submittals:

G.

Specifier Notes: Delete paragraph if the project is not seeking LEED v4.1 standards. This version is available for projects previously registered for LEED v4.1 and completed within the approved sunset date.

1.

LEED v4.1

a.

Product Test Reports for Credit SS 7.2 - For metal roof panel coatings to document compliance with solar reflectance index requirement.

b.

Specifier Notes: Delete paragraph if the project is not seeking LEED v5 standards.

2.

LEED v5

a.

Heat Island Reduction: Product Test Reports for Credit SSc5 - For metal panel coatings to document compliance with solar reflectance index requirement.

b.

Heat Island Reduction with Cool Walls: Product Test Reports for Credit SSpc154 - For metal panel coatings to document compliance with solar reflectance index requirements.

3.

Manufacturer's Certificate: Certify that high-performance coatings comply with VOC limits specified.

H.

Manufacturer's Qualification Statement.

I.

Applicator Qualification Statement.

J.

Applicators Project References:

1.

Submit list of recently completed factory-applied coating system projects, including project name and location, date of substantial completion, name of Architect, type of metal products receiving factory-applied coating systems, and type and quantity of factory-applied coating systems applied.

K.

Maintenance Data: Include cleaning procedures, graffiti removal instructions, and field touch-up procedures.

L.

Specimen warranty.

M.

Executed warranty.

1.5

QUALITY ASSURANCE

A.

Manufacturer's Qualifications: Company specializing in manufacturing the Products specified in this section with a minimum of 10-years experience in the manufacturing of factory-applied coating systems.

B.

Applicator's Qualifications: Company specializing in performance of the work of this section with a minimum of _______-years documented experience in application of factory-applied coating systems of similar type to those specified and approved by coatings manufacturer.

C.

Source Limitations: Provide liquid coatings from a single manufacturing source to ensure uniformity.

1.6

DELIVERY, STORAGE, AND HANDLING

A.

See Section 01 74 19 - Construction Waste Management and Disposal for packaging waste requirements.

B.

Coating systems to arrive in manufacturer's original, unopened containers and packaging, with labels clearly identifying:

1.

Coating system name.

2.

Manufacturer.

3.

Color.

4.

Weight.

5.

Gallons.

6.

Batch number.

C.

Store and handle coating systems in accordance with manufacturer's written instructions.

1.

Store in manufacturer's original, unopened containers and packaging until shop application.

2.

Store at a minimum ambient temperature of ___ Degrees F and a maximum of ___ Degrees F, in ventilated areas and as required by manufacturer.

D.

Protect coating systems during storage, handling, and shop application to prevent contamination or damage.

E.

Protect metal product and finish in accordance with related metal specification section and from contact with materials that could damage or adversely affect shop-applied coating systems.

F.

Protect metal product finish with temporary protective coverings until after installation.

1.7

WARRANTY

A.

See Section 01 78 00 - Closeout Submittals for additional warranty requirements.

B.

Manufacturer's Warranty:

1.

Warranty Period: 10 year from date of Substantial Completion.

2.

Warranty Period: 20 year from date of Substantial Completion.

3.

Warranty Period: ___ year from date of Substantial Completion.

C.

Applicator's Work and Finish Warranty:

1.

Correct defective Work or finish deterioration with a 5-year period after date of Substantial Completion.

2.

Deterioration includes, but is not limited to:

a.

Solid Colors: Color fading in excess of 5 delta E Hunter color units in accordance with ASTM D2244.

b.

Peeling, checking, or cracking of coating adhesion to metal.

c.

Chalking in excess of a No. 8 in accordance with ASTM D4214, Method A.

PART 2

PRODUCTS

2.1

MANUFACTURERS

A.

Acceptable Manufacturer: Sherwin-Williams, which is located at:
1 Sherwin Way
Cleveland, OH 44113
Toll Free Tel: 800-4-SHERWIN (474-3794)
Tel: 216-566-2000
Fax: 216-566-1392
Email: request info (specifications@sherwin.com);Web: https://www.sherwin-williams.com/architects-specifiers-designers | https://www.uniflexroof.com

** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.

B.

Substitutions: Not permitted.

C.

Requests for substitutions will be considered in accordance with the provisions of Section 01 60 00.

** NOTE TO SPECIFIER ** Delete the following performance requirements if factory-applied coating systems are not to be applied to metal roof panels.

2.2

PERFORMANCE REQUIREMENTS

A.

For Factory Applied Coatings to Metal Roof Panels:

1.

LEED v4: 82 initial SRI and 64 aged SRI for slopes 2:12 or less (low slope) and 39 initial SRI and 32 aged SRI for slopes greater than 2:12 (steep slope).

2.

LEED v5 Sustainable Sites Heat Island Reduction - Solar Reflective Index (SRI): Provide metal roof panel coatings with 82 initial SRI and 64 aged SRI for slopes 2:12 or less (low slope) and 39 initial SRI and 32 aged SRI for slopes greater than 2:12 (steep slope) in accordance with ASTM E1980.

3.

LEED v5 Sustainable Sites Heat Island Reduction with Cool Walls - Surface at least 60% of gross exterior wall area (including vertical fenestration) with initial Solar Reflectance of 0.60 and exhibit initial thermal emittance of 0.75.

2.3

FACTORY-APPLIED HIGH PERFORMANCE ORGANIC FINISH MATERIALS - ALUMINUM EXTRUSIONS

A.

AAMA 2605: Liquid Fluoropolymer Aluminum Extrusion Coatings - minimum 70 percent PVDF resin by weight, in color coat and clear topcoat.

1.

Pencil Hardness, ASTM D3363: F minimum.

2.

Prohesion, ASTM G855: 2,000 hours.

3.

Humidity Resistance, ASTM D2247: 4,000 hours.

4.

South Florida Exposure:

a.

Color, ASTM D2244.

b.

Chalk, ASTM D4214, Method A.

** NOTE TO SPECIFIER ** Include line 5, 6 and/or 7 as needed to match coating system that coordinates with specified color.

5.

Dry Film Thickness, ASTM D7091:

a.

Coating: Fluropon.

b.

Coating: Fluropon Classic II.

c.

Coating: Fluropon Effects Rustica.

d.

Coating: Fluropon FP.

e.

Coating: Fluropon SR.

f.

Primer Coat: 0.20 to 0.50 mil.

g.

Color Coat: 1.00 to 1.50 mil.

h.

Total Thickness: 1.20 to 2.00 mil.

6.

Dry Film Thickness, ASTM D7091:

a.

Coating: Fluropon Classic.

b.

Coating: Fluropon Premiere.

c.

Primer Coat: 0.200 to 0.50 mil.

d.

Color Coat: 1.00 to 2.00 mil.

e.

Clear Topcoat: 0.30 to 0.50 mil.

f.

Total Thickness: 1.50 to 3.00 mil.

7.

Dry Film Thickness, ASTM D7091:

a.

Coating: Fluropon Effects Kameleon.

b.

Coating: Fluropon Effects Nova.

c.

Primer Coat: 0.20 to 0.50 mil.

d.

Base Coat: 1.00 to 1.50 mil.

e.

Effect Coat: 0.80 to 1.30 mil.

f.

Total Thickness: 2.00 to 3.20 mil.

8.

Product:

** NOTE TO SPECIFIER ** Delete coatings not required.

a.

Coating: Fluropon.

b.

Coating: Fluropon Classic.

c.

Coating: Fluropon Classic II.

d.

Coating: Fluropon Effects Kameleon.

e.

Coating: Fluropon Effects Nova.

f.

Coating: Fluropon Effects Rustica.

g.

Coating: Fluropon Premiere.

h.

Coating: Fluropon FP.

i.

Coating: Fluropon SR.

j.

Substitutions: See Section 01 6000 - Product Requirements.

** NOTE TO SPECIFIER ** A clear topcoat is optional for Illumipon. Consult Sherwin-Williams Coil Coatings for additional information.

B.

AAMA 2605: Liquid Fluoropolymer Aluminum Extrusion Coatings - FEVE resin.

1.

Pencil Hardness, ASTM D3363: F minimum.

2.

Humidity Resistance, ASTM D2247: 4,000 hours.

3.

South Florida Exposure:

a.

Color, ASTM D2244.

b.

Chalk, ASTM D4214, Method A.

4.

Dry Film Thickness, ASTM D7091:

a.

Primer Coat: 0.20 to 0.40 mil.

b.

Color Coat: 1.0 to 1.30 mil.

c.

Optional Clear Coat 0.30 to 0.50 mil.

d.

Total Thickness: 1.50 to 2.20 mil.

5.

Product:

a.

Coating: Illumipon.

b.

Substitutions: See Section 01 60 00 - Product Requirements.

C.

AAMA 2604: Liquid Fluoropolymer Aluminum Extrusion Coatings - minimum 50 percent PVDF resin by weight, in color coat.

1.

Pencil Hardness, ASTM D3363: F minimum.

2.

Humidity Resistance, ASTM D2247 or ASTM D4585/D4585M: 3,000 hours.

3.

Dry Film Thickness, ASTM D7091:

a.

Primer Coat: 0.20 to 0.40 mil.

b.

Color Coat: 1.00 to 1.70 mil.

c.

Total Thickness: 1.20 to 1.90 mil.

4.

Product:

** NOTE TO SPECIFIER ** Delete coatings not required.

a.

Coating: Acrodize.

b.

Coating: Acroflur.

c.

Coating: Substitutions: See Section 01 60 00 - Product Requirements.

D.

AAMA 2604: Liquid Super Durable Polyester Aluminum Extrusion Coatings

1.

Pencil Hardness, ASTM D3363: H-3H.

2.

Humidity Resistance, ASTM D2247: 3,000 hours.

3.

Dry Film Thickness, ASTM D7091:

a.

Primer Coat: 0.20 to 0.40 mil.

b.

Color Coat: 1.00 to 1.20 mil.

c.

Total Thickness: 1.20 to 1.60 mil.

4.

Product:

a.

Super Dynapon.

b.

Substitutions: See Section 01 60 00 - Product Requirements.

5.

Pencil Hardness, ASTM D3363: H minimum.

6.

Salt Spray Resistance, ASTM B117: 1,500 hours.

7.

Humidity Resistance, ASTM D2247: 1,500 hours.

8.

Dry Film Thickness, ASTM D7091: 0.80 to 1.40 mil.

9.

Specifier Notes: Delete coatings not required.

10.

Product:

a.

Coating: Acrylicoat.

b.

Coating: Flurocryl.

c.

Coating: Polylure 1500.

d.

Coating: Polylure 3500.

e.

Coating: Polylure 4000.

f.

Substitutions: See Section 01 60 00 - Product Requirements.

2.4

FACTORY-APPLIED, HIGH-PERFORMANCE ORGANIC FINISHMATERlALS - COIL COATINGS

A.

AAMA 2605: Liquid Fluoropolymer Sheet Coil Coatings - minimum 70 percent PVDF resin by weight, in color coat and clear topcoat.

1.

Pencil Hardness, ASTM D3363: HB to H.

2.

Salt Spray Resistance, ASTM G85: 4,000 hours.

3.

Humidity Resistance, ASTM D2247: 4,000 hours.

4.

South Florida Exposure:

a.

Color, ASTM D2244.

b.

Chalk, ASTM D4214, Method A.

c.

Include line 5, 6 and/or 7 as needed to match coating system that coordinates with specified color.

5.

Dry Film Thickness, ASTM D7091:

a.

Coating: Fluropon.

b.

Coating: Fluropon Classic II

c.

Coating: Fluropon FP..

d.

Coating: Fluropon SR.

e.

Primer Coat: 0.20 to 0.40 mil.

f.

Color Coat: 0.70 to 0.90 mil.

g.

Total Thickness: 0.90 to 1.30 mil.

6.

Dry Film Thickness, ASTM D7091:

a.

Coating: Fluropon Classic.

b.

Coating: Fluropon Premiere.

c.

Coating: Flurothane.

d.

Primer Coat: 0.20 to 0.40 mil.

e.

Color Coat: 0.70 to 0.90 mil.

f.

Clear Coat: 0.40 to 0.50 mil.

g.

Total Thickness: 1.30 to 1.60 mil.

7.

Dry Film Thickness, ASTM D7091:

a.

Coating: Fluropon Effects Kameleon.

b.

Coating: Fluropon Effects Nova.

c.

Primer Coat: 0.20 to 0.50 mil.

d.

Base Coat: 1.00 to 1.50 mil.

e.

Effect Coat: 0.80 to 1.30 mil.

f.

Total Thickness: 2.00 to 3.20 mil.

8.

Product:

** NOTE TO SPECIFIER ** Delete coating options not required.

a.

Coating: Fluropon.

b.

Coating: Fluropon Classic.

c.

Coating: Fluropon Classic II.

d.

Coating: Fluropon Effects Kameleon.

e.

Coating: Fluropon Effects Nova.

f.

Coating: Fluropon Effects Rustica.

g.

Coating: Fluropon Extreme.

h.

Coating: Fluropon FP

i.

Coating: Fluropon SR.

j.

Coating: Flurothane.

k.

Substitutions: See Section 01 60 00 - Product Requirements.

** NOTE TO SPECIFIER ** A clear topcoat is optional for Illumipon. Consult Sherwin-Williams Coil Coatings for additional information.

B.

AAMA 2605: Liquid Fluoropolymer Sheet Coil Coatings - FEVE resin.

1.

Pencil Hardness, ASTM D3363: HB to H.

2.

Humidity Resistance, ASTM D2247: 4,000 hours.

3.

South Florida Exposure:

a.

Color, ASTM D2244.

b.

Chalk, ASTM D4214, Method A.

4.

Dry Film Thickness, ASTM D7091:

a.

Primer Coat: 0.40 to 0.50 mil.

b.

Color Coat: 0.70 to 0.90 mil.

c.

Optional Clear Coat: 0.30 to 0.40 mil.

d.

Total Thickness: 1.10 to 1.70 mil.

5.

Product:

a.

Coating: Illumipon.

b.

Substitutions: See Section 01 60 00 - Product Requirements.

C.

AAMA 2603: Liquid Polyester Finish.

1.

Pencil Hardness, ASTM D3363: F-2H.

2.

Salt Spray Resistance, ASTM D1654: 1,000 hours.

3.

Humidity Resistance, ASTM D2247: 2,000 hours.

4.

Dry Film Thickness, ASTM D1005:

a.

Primer Coat: 0.15 to 0.40 mil.

b.

Color Coat: 0.50 to 0.85 mil.

c.

Optional Clear Coat: 0.35 to 0.45 mil.

d.

Total Film Thickness: 0.65 to 1.70 mil.

5.

Product:

a.

Coating: PolyPREMIER.

b.

Substitutions: See Section 01 60 00 - Product Requirements.

2.5

FACTORY FINISHING METHODS

A.

Pretreatment: Mechanically clean and chemically pretreat metal fabricated items in accordance with requirements of the specified coating system:

B.

Coating Application: Apply coatings in accordance with requirements of the specified coating system.

2.6

FACTORY FINISHING QUALITY CONTROL

A.

Tests and Inspections: Perform physical property testing as required by manufacturer's written product data.

2.7

FACTORY-APPLIED COATINGS SCHEDULE

** NOTE TO SPECIFIER ** Edit the Factory-Applied Coatings Schedule as required for the Project. Consult Sherwin-Williams Coil Coatings for assistance in editing this schedule.

A.

High-Performance Organic Finish for Aluminum Extruded Items:

1.

Fluoropolymer Finish: 2 coat, AAMA 2604.

2.

Fluoropolymer Finish: 3 coat, AAMA 2604.

3.

Fluoropolymer Finish: 2 coat, AAMA 2605.

4.

Fluoropolymer Finish: 3 coat, AAMA 2605.

5.

Metal Products to be Coated:

** NOTE TO SPECIFIER ** Insert list of metal products to receive factory-applied coating.

a.

____________________.

b.

____________________.

c.

____________________.

** NOTE TO SPECIFIER ** Delete color options not required. Use the blank line to insert the name of the color, if specifying the color by name.

6.

Color: Matched approved custom sample.

7.

Color: As selected from manufacturer's full range.

8.

Color: As scheduled.

9.

Color: _______.

** NOTE TO SPECIFIER ** Specify the gloss of the coating. Note that different product technologies provide different ranges of gloss. Consult Sherwin-Williams Coil Coatings for assistance in editing to ensure the correct gloss is selected that matches the color code selected.

10.

Gloss: Low, less than 20.

11.

Gloss: Medium, 20 to 79.

12.

Gloss: High, 80 and above.

13.

Gloss: Match approved custom sample.

14.

Gloss: As selected from manufacturer's full range.

15.

Gloss: As scheduled.

B.

High-Performance Organic Finish for Aluminum Sheet Items:

1.

Fluoropolymer Finish: 2 coat, AAMA 2605.

2.

Fluoropolymer Finish: 3 coat, AAMA 2605.

** NOTE TO SPECIFIER ** Specifier Notes: Insert list of metal products to receive factory-applied coating.

3.

Metal Products to be Coated:

a.

____________________.

b.

____________________.

c.

____________________.

** NOTE TO SPECIFIER ** Delete color options not required. Use the blank line to insert the name of the color, if specifying the color by name.

4.

Color: Matched approved custom sample.

5.

Color: As selected from manufacturer's full range.

6.

Color: As scheduled.

7.

Color: _______.

** NOTE TO SPECIFIER ** Delete gloss options not required. Note that different product technologies provide different ranges of gloss. Consult Sherwin-Williams Coil Coatings for assistance in editing to ensure the correct gloss is selected that matches the color code selected.

8.

Gloss: Low, less than 20.

9.

Gloss: Medium, 20 to 79.

10.

Gloss: High, 80 and above.

11.

Gloss: Match approved custom sample.

12.

Gloss: As selected from manufacturer's full range.

13.

Gloss: As scheduled.

** NOTE TO SPECIFIER ** There is no on-site work specified in this section related to factory-applied coatings for metal.

14.

Reference related metal sections for on site requirements including, but not limited to field touch-up of damaged coatings, removal of protective coverings, storage and handling requirements, installation, and any other related requirements and administrative procedures.

PART 3

NOT USED

END OF SECTION

END OF SECTION