Versatex > CSI Specifications > Composite Siding Specification
Download in other formats
Docx | Docx-Canadian | Doc | WP | Rtf | Text
Versatex - COMPOSITE SIDING

SECTION 07 46 34

COMPOSITE SIDING

** NOTE TO SPECIFIER ** Versatex; XCEED lap siding products.
.
This section is based on the products of Versatex, which is located at:
400 Steel St.
Aliquippa, PA 15001
Tel: 724-857-1111
Fax: 724-241-3599
Email: request info (sales@versatex.com)
Web: https://versatex.com
[ Click Here ] for additional information.
VERSATEX XCEED lap siding has exceptional features, such as a unique VZ Drop-Lock that simplifies installation, an IR heat reflective capstock and 16 foot panels that reduce butt joints. Similar to vinyl siding, but with butt joints secured by a nail hem bracket and screws for a better on the wall appearance. Trim options include 1 inch pocketed stealth corners, stealth trim, and custom frieze board and custom starter/ skirtboard. S4S trim is ideal due to the soft, textured appearance of XCEED. XCEED is unlike traditional wood sidings that crack, check, and cup over time due to moisture, as well as fiber cement and wood composite sidings that still require paints for protection - just high aesthetic value with little to no maintenance ever required.
VERSATEX has been dedicated to superior quality and performance for over 20 years. In that tradition, XCEED Siding by VERSATEX has been carefully developed and tested and is backed by a Limited Lifetime Warranty. XCEED is a beautiful and elegant addition to a home's exterior, dormers, or gables. Available in a 4-1/2 inch reveal lap, in six next generation UV resistant colors.

PART 1

GENERAL

1.1

SECTION INCLUDES

** NOTE TO SPECIFIER ** Edit and delete items below not required for project.

A.

Cellular PVC Lap Siding.

B.

PVC Trim Profiles

C.

Cellular PVC Trim

D.

Accessories

1.2

RELATED SECTIONS

** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required. Coordinate with ARCAT Section 06 65 00 for VERSATEX Simulated Wood Trim.

A.

Section 06 10 00 - Rough Carpentry, Framing and Wall Sheathing.

B.

Section 06 65 00 - Simulated Wood Trim.

C.

Section 07 27 19 - Air Barriers.

D.

Section 07 92 00 - Joint Sealants.

1.3

REFERENCES

** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.

A.

ASTM D 256 - Determining the Pendulum Impact Resistance of Plastics.

B.

ASTM D 696 - Coefficient of Linear Thermal Expansion of Plastics Between minus 30 degrees C and plus 30 degrees C with a Vitreous Silica Dilatometer.

C.

ASTM D 570 - Water Absorption of Plastics.

D.

ASTM D 638 - Tensile Properties of Plastics.

E.

ASTM D 750 - Recommended Practice for Rubber Deterioration in Carbon-Arc or Weathering Apparatus

F.

ASTM D 790 - Flexural Properties of Unreinforced and Reinforced Plastics and Electrical Insulating Materials.

G.

ASTM D 792 - Density and Specific Gravity of Plastics by Displacement.

H.

ASTM C1363 - Thermal Performance of Building Materials and Envelope Assemblies by Means of a Hot Box Apparatus.

I.

ASTM D 1761 - Mechanical Fasteners in Wood.

J.

ASTM D 1929 - Standard Test Method for Determining Ignition Temperature of Plastics.

K.

ASTM D 2240 - Rubber Property - Durometer Hardness

L.

ASTM D 3345 - Standard Test Method for Laboratory Evaluation of Wood and Other Cellulosic Materials for Resistance to Termites.

M.

ASTM D 3679 - Standard Specification for Rigid Poly Vinyl Chloride (PVC) Siding.

N.

ASTM D 4226 - Standard Test Methods for Impact Resistance of Rigid Poly(Vinyl Chloride) (PVC) Building Products

O.

ASTM D 5206 - Standard Test Method for Wind Load Resistance of Rigid Plastic Siding.

P.

ASTM D 5420 - Standard Test Method for Impact Resistance of Flat, Rigid Plastic Specimen by means of a Striker Impacted by a Falling Weight.

Q.

ASTM D 635 - Rate of Burning and/or Extent and Time of Burning of Plastics in a Horizontal Position.

R.

ASTM D 648 - Deflection Temperature of Plastics Under Flexural Load in the Edgewise Position.

S.

ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.

T.

ASTM G-155 - Standard Practice for Operating Xenon Arc Light Apparatus for Exposure of Non-Metallic Materials

U.

NFPA 268-2-22: Standard Test Method for Determining Ignitability of Exterior Wall Assemblies Using a Radiant Heat Energy Source

V.

Termite Resistance (AWPA) E1-E23 - Laboratory Methods for Evaluating Termite Resistance of Wood-Based Materials: Choice and No-Choice Tests.

W.

ICC227 - Acceptance Criteria for Rigid Cellular PVC Nonload-bearing Exterior Trim

1.4

PERFORMANCE REQUIREMENT

A.

Fire Resistance: Provide siding materials that meet or exceed the following ratings:

1.

Flame spread index less than or equal to 10.0 - Class "A" per ASTM E 84 Smoke development rating greater than or equal to 450 per ASTM E 84

2.

Self-ignition temperature: 430 degrees C or 806 degrees F degrees per ASTM D 1929

3.

No self-sustained burn per ASTM D 635.

1.5

SUBMITTALS

A.

Submit under provisions of Section 01 30 00 - Administrative Requirements.

B.

Product Data: Manufacturer's data sheets on each product to be used, including:

1.

Preparation instructions and recommendations.

2.

Storage and handling requirements and recommendations.

3.

Installation methods.

** NOTE TO SPECIFIER ** Versatex products qualify for LEED Credits. Contact Versatex for additional information. Delete the following paragraphs if LEED is not applicable.

C.

LEED Submittals: Provide documentation of how the requirements of Credit will be met:

1.

List of proposed materials with recycled content. Indicate post-consumer recycled content and pre-consumer recycled content for each product having recycled content.

2.

Product data and certification letter indicating percentages by weight of post-consumer and pre-consumer recycled content for products having recycled content.

3.

List of proposed materials demonstrating that each material was extracted, harvested or recovered, as well as manufactured within 500 miles of the project site.

D.

Verification Samples: For each product specified, two samples, minimum size 6 inches (150 mm) long, representing actual product, color, and finish.

E.

Manufacturer's Certificates: Certify products meet or exceed specified requirements.

1.6

QUALITY ASSURANCE

A.

Manufacturer Qualifications: Manufacturer with a minimum of 5 years producing PVC siding products.

B.

Installer Qualifications: Installer with a minimum of 2 year's experience with the installation of PVC siding products.

C.

Pre-Installation Meeting:

1.

Conduct an on-site pre-installation meeting no later than two weeks before the scheduled siding installation start date.

2.

Attendees shall include the Contractor, siding Installer and the Architect.

3.

Siding installer shall provide a scaled mockup showing all components of the siding installation, including fasteners and nail hem brackets.

4.

Meeting agenda shall verify project requirements, substrate condition, installation instructions and warranty requirements.

** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.

D.

Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.

1.

Finish areas designated by Architect.

2.

Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.

3.

Refinish mock-up area as required to produce acceptable work.

4.

Accepted mock-ups shall be comparison standard for remaining Work

1.7

DELIVERY, STORAGE, AND HANDLING

A.

Siding:

1.

Keep siding in manufacturers packaging until time of installation.

2.

Siding should be lifted out of the "U" shaped box, not pulled across another piece of siding.

3.

If there are multiple units of siding on site, never stack more than 3 high.

4.

Do not store siding boxes on blacktop driveways.

5.

Do not store siding boxes vertically.

6.

Best if stored in a cool, dry place.

7.

When possible, carry product on edge to minimize deflection.

B.

Trim:

1.

Store products on a flat and level surface on a full shipping pallet. Handle materials to prevent damage to product edges and corners.

2.

Store materials under a protective covering to prevent jobsite dirt and residue from collecting on the boards

1.8

SEQUENCING

A.

Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.

1.9

PROJECT CONDITIONS

A.

Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.

1.10

WARRANTY

A.

VERSATEX XCEED Lap Siding: Provide manufacturer's Limited Lifetime Warranty that is transferrable to the second homeowner and provides color fade protection on capped siding.

B.

VERSATEX - Cellular PVC Trim Boards: Provide manufacturer's transferable limited lifetime warranty against defects in manufacturing that causes the products to rot, corrode, delaminate, or excessively swell from moisture.

PART 2

PRODUCTS

2.1

MANUFACTURERS

A.

Acceptable Manufacturer: Versatex, which is located at:
400 Steel St.
Aliquippa, PA 15001
Tel: 724-857-1111
Fax: 724-241-3599
Email: request info (sales@versatex.com);Web: https://versatex.com

** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.

B.

Substitutions: Not permitted.

C.

Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.

2.2

CELLULAR COMPOSITE HORIZONTAL LAP SIDING

A.

Materials:

1.

Provide cellular products made from extruded PVC. Siding comprised of an inorganic substrate with a proprietary co-extruded cap designed to maintain color and durability.

2.

Substrate comprised of various micro-ingredients for improved heat stability and durability.

3.

Provide trim components designed specifically for complementing the siding at grade water table, corners, door and window surrounds, and frieze board with pocket depths designed to accommodate movement due to temperature changes.

4.

Provide nail slots 8" O.C. to allow siding to move like traditional vinyl siding.

5.

Provide nail hem bracket to join siding at butt joints allowing panels to move as one piece.

6.

Provide engagement hook on back of siding panel for ease of installation and to keep panels level.

B.

Description: Versatex XCEED Cellular PVC siding.

1.

Siding Profile: 6.25 inch width with 4-1/2 inch reveal in 16 foot lengths.

a.

Panel Thickness (main body): 0.210 inch

b.

Panel Thickness Tolerance: +/- 0.015 inch

c.

Panel Projection: 0.720 inch (thickness protrusion from the wall)

d.

Width: 6.25 inches

e.

Width Tolerance: + 0.00 inch/ - 0.020 inch

f.

Exposure: 4-1/2 inches.

g.

Standard Length: 16 feet 0 inches.

h.

Length tolerance: + /- 1/32 inch @ 70 degrees F

i.

Warp/Camber: < 1/16 inch

j.

Squareness: < 1/16 inch

k.

Approx. Weight: 8.14 lbs. per 16 foot length or 0.509 lbs/ft

l.

Finish: Matt, Low Gloss with Muted Linear Embossing.

m.

Gloss @ 60 degees: Range 2.0 to 4.0 (color dependent)

n.

Heat Shrinkage: 0% per ASTM D 3679

2.

Static Wind load: XCEED Siding Allowable Design Pressures as tested in accordance with ASTM D 5206. Horizontal Lap Siding Exposure Width 4-1/2 inches, nominal thickness of 0.210 inch

a.

Design Pressure: 125 psf (220 MPH)

1)

Fastener Description: 10 ga. x 2 inches Long, 5/16 inch Head Diameter Ring Shank Roofing Nail.

2)

Substrate: Each Fastener penetrating through 1/2 inch OSB sheathing and penetrating a framing member a minimum of 1-1/4 inches.

b.

Design Pressure: 150 psf (242 MPH)

1)

Fastener Description: #8 x 2 inches Long, 5/16 inch Washer Head Diameter Wood Screw.

2)

Substrate: Each Fastener penetrating through 1/2 inch OSB sheathing and penetrating a framing member a minimum of 1-1/4 inches.

c.

Design Pressure: 150 psf (242 MPH)

1)

Fastener Description: #8 x 2 inches Long, 7/16 inch Head Diameter Modified Truss Head Self Tapping Metal Screw.

2)

Substrate: Each Fastener penetrating through 1/2 inch OSB sheathing and penetrating a framing member a minimum of 1-1/4 inches.

3.

Surface Distortion: Passed. No bulges, waves or ripples at 1200 degreesF (passed)

4.

Coefficient of Linear Thermal Expansion (in/in/F) capped siding: 1.60 x 10-5 in/in/ degreesF

5.

Coefficient of Linear Thermal Expansion (in/in/F) uncapped siding: 1.77 x 10-5 in/in/degrees F

6.

Impact Resistance ASTM D 4226: 17.2 in-lbf

7.

Heat Deflection Temperature:

a.

66 PSI: 68 degreesC (154.4 degreesF)

b.

264 PSI: 60.9 degreesC (141.6 degreesF)

8.

Weathering & Flexural ASTM G-155: Average Flexural strength > 90% of the control panel (passed)

9.

Freeze Thaw & Flexural per ASTM G-155: Average Flexural strength > 90% of the control panel (passed)

10.

Thermal Performance of cellular PVC siding per ASTM C1363-19: R value - 0.89

11.

Water Absorption per ASTM D 750: Passed. No leakage for 5 hours

12.

Termite Resistance (AWPA) E1-E23 Formosan Subterranean Termites - Complete resistance to Formosan termite attack. XCEED approved for installation at grade. Follow local code requirements for XCEED installed at grade.

13.

Chemical Resistance: Excellent

14.

Acoustics Sound Transmission Loss:

a.

STC 34 - 38

b.

OTC 25 - 28

c.

Rw 34 - 38

15.

NFPA 268-2-22: Wall assembly of OSB & Zip Sheathing with Versatex Heritage blue 4-1/2 inch lap siding passed with no sustained burning over a period of 20 minutes.

16.

ASTM D 3679:

a.

Burn Rate: Passed. No sustained burn, Heat Shrinkage: Passed. 0% shrinkage

b.

Impact Resistance (ASTM D 5420): Passed. Impact resistance 53.2 in-lbf

c.

Coefficient of Linear Thermal Expansion: Passed. Machine direction 1.95 x 10-5 in/in/ degreesF

d.

Surface Distortion: Passed. No bulges, waves, or ripples at 120 degrees F

e.

Accelerated Weathering: Passed. Greater than 90% of the control sample

f.

Freeze/Thaw Resistance: Passed. Greater than 90% of the control sample

g.

Water Absorption (ASTM D 570): Passed. No leakage for 5 hours

h.

Density (uncapped siding painted): 927.32 kg/m3

i.

Corrosion: Passed. Weight loss 0.55%. No visual effects at 5X magnification

j.

Film Adhesion Painted Uncapped Siding (ASTM D 7254): Passed. Total rating of 50 with no coating removed.

** NOTE TO SPECIFIER ** Select the color(s) required from the following paragraphs delete the those not required.

17.

Colors:

a.

Simple Sage

b.

Sequoia Green

c.

Heritage Blue

d.

Sand Castle

e.

Mojave Tan

f.

Stonewall Shade

g.

Monument Gray

h.

Quick Silver

i.

Centennial Stone

j.

Vail White

** NOTE TO SPECIFIER ** Select trim profile types and size(s) required from the following paragraphs and delete those not required. Trim is available in smooth or embossed finishes and in white only.

2.3

XCEED TRIM PROFILES:

A.

Standard Stealth: Product Size and Finish.

1.

Standard Stealth:

a.

Nominal: 5/4 inch x 4 inches x 18 inches

b.

Actual: 1 inch by 3-1/2 inches by 18 feet.

c.

Smooth (S4S): STBSM540418

2.

Standard Stealth

a.

Nominal: 5/4 inch by 6 inches by 18 feet.

b.

Actual: 1 inch by 5-1/2 inch by 18 feet.

c.

Smooth (S4S): STBSM540618

3.

Standard Stealth

a.

Nominal: 5/4 inch by 8 inches by 18 feet.

b.

Actual: 1 inch by 7-1/4 inch by 18 feet.

c.

Smooth (S4S): STBSM540818

4.

Standard Stealth

a.

Nominal: 5/4 inch by 4 inches by 18 feet.

b.

Actual: 1 inch by 3-1/2 inches by 18 feet.

c.

Embossed: STBTR540418

5.

Standard Stealth

a.

Nominal: 5/4 inch by 6 inches by 18 feet.

b.

Actual: 1 inch by 5-1/2 inch by 18 feet.

c.

Embossed: STBTR540618

6.

Standard Stealth

a.

Nominal: 5/4inches by 8 inches by 18 feet.

b.

Actual: 1 inch by 7-1/4inches by 18 feet.

c.

Embossed: STBTR540818

7.

Stealth w/ Flange:

a.

Nominal: 5/4 inch x 4 inches x 18 inches

b.

Actual: 1 inch by 3-1/2 inches by 18 feet.

c.

Smooth (S4S): SNFTBSM540418

8.

Stealth w/ Flange:

a.

Nominal: Stealth w/ Flange: 5/4 inch by 6 inches by 18 feet.

b.

Actual: 1 inch by 5-1/2 inch by 18 feet.

c.

Smooth (S4S): SNFTBSM540618

9.

Stealth w/ Flange:

a.

Nominal: Stealth w/ Flange: 5/4 inch by 4 inches by 18 feet.

b.

Actual: 1 inch by 3-1/2 inches by 18 feet.

c.

Embossed: SNFTBTR540418

10.

Stealth w/ Flange:

a.

Nominal: Stealth w/ Flange: 5/4 inch by 6 inches by 18 feet.

b.

Actual: 1 inch by 3-1/2 inch by 18 feet.

c.

Embossed: SNFTBTR540618

B.

Frieze Board: Product Size and Finish.

1.

Frieze Board

a.

Nominal: 5/4 inch by 4 inches by 18 feet.

b.

Actual: 1 inch by 3-1/2 inches by 18 feet.

c.

Embossed: EXFBSM540418

2.

Frieze Board

a.

Nominal: 5/4 inch by 4 inches by 18 feet.

b.

Actual: 1 inch by 3-1/2 inch by 18 feet.

c.

Embossed: EXFBSM540618

3.

Frieze Board

a.

Nominal: 5/4 inch x 4 inches x 18 inches

b.

Actual: 1 inch by 3-1/2 inch by 18 feet.

c.

Embossed: EXFBTR540418

4.

Frieze Board

a.

Nominal: 5/4 inch by 6 inches by 18 feet.

b.

Actual: 1 inch by 5-1/2 inches by 18 feet.

c.

Embossed: EXFBTR540618

C.

Band Board: Product Size and Finish.

1.

Band Board

a.

Nominal: 1 inch by 6 inches by 18 feet.

b.

Actual: 3/4 inch by 5-1/2 inches by 18 feet.

c.

Embossed: EXBBSM010618

2.

Band Board

a.

Nominal: 1 inch by 8 inches by 18 feet.

b.

Actual: 3/4 inch by 7-1/4 inches by 18 feet.

c.

Embossed: EXBBSM010818

3.

Band Board

a.

Nominal: 1 inch by 6 inches by 18 feet.

b.

Actual: 3/4 inch by 5-1/2 inches by 18 feet.

c.

Embossed: EXBBTRO10418

4.

Band Board

a.

Nominal: 1 inch by 8 inches by 18 feet.

b.

Actual: 3/4 inch by 7-1/4 inches by 18 feet.

c.

Embossed: EXBBTRO10818

D.

Skirtboard: Product Size and Finish.

1.

Skirtboard

a.

Nominal: 1 inch by 4 inches by 18 feet.

b.

Actual: 3/4 inch by 3-1/2 inches by 18 feet.

c.

Embossed: EXSBSM010418

2.

Skirtboard

a.

Nominal: 1 inch by 6 inches by 18 feet.

b.

Actual: 3/4 inch by 5-1/2 inches by 18 feet.

c.

Embossed EXSBSM010618

3.

Skirtboard

a.

Nominal: 1 inch by 4 inches by 18 feet.

b.

Actual: 3/4 inch by 3-1/2 inches by 18 feet.

c.

Embossed: EXSBTRO10418

4.

Skirtboard

a.

Nominal: 1 inch by 6 inches by 18 feet.

b.

Actual: 3/4 inch by 5-1/2 inches by 18 feet.

c.

Embossed: EXSBTRO10618.

E.

Stealth Corner Profiles: Product Size and Finish.

** NOTE TO SPECIFIER ** Numbers listed are for 10 foot. All Corners available in 10 foot, 20 foot and custom 22 foot lengths.

1.

Standard Stealth Corner

a.

Nominal: 5/4 inch by 4 inches by 10 feet.

b.

Actual: 1 inch by 3-1/2 inches by 10 feet.

c.

Smooth (S4S): SCRSM540410

2.

Standard Stealth Corner

a.

Nominal: 5/4 inch by 6 inches by 10 feet.

b.

Actual: 1 inch by 5-1/2 inches by 10 feet.

c.

Smooth (S4S): SCRSM540610

3.

Standard Stealth Corner

a.

Nominal: 5/4 inch by 8 inches by 10 feet.

b.

Actual: 1 inch by 7-1/4 inches by 10 feet.

c.

Smooth (S4S): SCRSM540810

4.

Standard Stealth Corner

a.

Nominal: 5/4 inch by 4 inches by 10 feet.

b.

Actual: 1 inch by 3-1/2 inches by 10 feet.

c.

Embossed: SCRTR540410

5.

Standard Stealth Corner

a.

Nominal: 5/4 inch by 6 inches by 10 feet

b.

Actual: 1 inch by 5-1/2 inches by 10 feet.

c.

Embossed: SCRTR540610

6.

Standard Stealth Corner

a.

Nominal: 5/4 inch by 8 inches by 10 feet

b.

Actual: 1 inch by 7-1/4 inches by 10 feet.

c.

Embossed: SCRTR540810

F.

Additional Profiles.

** NOTE TO SPECIFIER ** NOTE TO SPECIFIER For additional profiles, visit our web site. Note that not all profiles are available in all markets.

1.

Tapered PVC Starter

a.

Actual: 3/4 inch by 4-1/2 inches by 18 feet.

b.

Part Number: EXTSSM0104518

2.

Galvanized Metal Starter

a.

Actual: 28 ga. by 10 feet.

b.

Part Number: EXGMSTARTER

2.4

SIMULATED WOOD TRIM

A.

PVC: Free Foam Cellular PVC material with a small-cell microstructure and density of .55 grams/cm3.

1.

Performance and physical characteristic requirements:

a.

Physical:

1)

Density: 0.55 g/cm3when tested in accordance with ASTM D 792.

2)

Water Absorption: Less then 0.50 percent when tested in accordance with ASTM D 570

b.

Mechanical:

1)

Tensile Strength: 3582 psi when tested in accordance with ASTM D 638.

2)

Tensile Modulus: 107,000 psi when tested in accordance with ASTM D 638.

3)

Flexural Strength: 5179 psi when tested in accordance with ASTM D 790.

4)

Flexural Modulus: 215,600 psi when tested in accordance with ASTM D 790.

5)

Modulus of Elasticity: 209,500 psi when tested in accordance with ASTM D 638.

6)

Elongation: 9.0 percent when tested in accordance with ASTM D 638.

7)

Nail Hold: 398 lbf/in of penetration when tested in accordance with ASTM D 1761.

8)

Screw Hold: 240 lbf/in of penetration when tested in accordance with ASTM D 1761.

9)

Staple Hold: 69 lbf/in of penetration when tested in accordance with ASTM D 1761.

10)

Compressive Strength: 6,553 psi (thickness dependent).

11)

Compressive modulus: 2,305 lbf/in (thickness dependent)

12)

Gardner Impact: 34 In-lbs when tested in accordance with ASTM D 5420.

13)

Notched Izod Impact: 0.270 Ft-lbs/inch when tested in accordance with ASTM D 256.

14)

Termite Resistance: Rating of 10 as tested in accordance with ASTM D 3345.

15)

Hardness: 60+ when tested in accordance with ASTM D 2240.

16)

Parking Garage Ceiling Soffit System: 225 psf when tested in accordance with UL 580.

c.

Thermal:

1)

Coefficient of Linear Expansion: 3.25 x 10-5 in/in/degrees F when tested in accordance with ASTM D 696.

2)

Burning Rate: Failed to Ignite when tested in accordance with ASTM D 635.

3)

Flame Spread Index: 25 when tested in accordance with ASTM E 84.

4)

Heat Deflection Temp (264 psi): 146 degrees F when tested in accordance with ASTM D 648.

5)

Heat Deflection Temp (66 psi): 153 degrees F when tested in accordance with ASTM D 648.

6)

Oil Canning (@ 140 degrees F: Passed when tested in accordance with ASTM D 648.

d.

Manufacturing Tolerances:

1)

Variation in component length: Minus 0.00 / plus 1.00.

2)

Variation in component width: plus or minus 1/32 inch.

3)

Variation in component thickness: plus or minus 1/32 inch.

4)

Variation in component edge cut: plus or minus 2 degrees.

5)

Variation in Density plus or minus 0.02 grams per cubic centimeter.

e.

Workmanship, Finish, and Appearance:

1)

Free Foam Cellular PVC that is homogeneous and free of voids, holes, cracks, foreign inclusions and other defects. Edges must be square and top and bottom surfaces shall be flat with no convex or concave deviation.

2)

Uniform surface free from cupping, warping, and twisting.

B.

PVC Trimboard: Versatex Trimboard with Sealed Edge, designed with a natural appearance to compliment fiber cement and natural cedar.

1.

Size:

a.

Nominal Width:

1)

3 inches

2)

4 inches

3)

5 inches

4)

6 inches

5)

8 inches

6)

10 inches

7)

12 inches

8)

16 inches

b.

Nominal Thickness:

1)

5/8 inch (5/8 inch actual size)

2)

1 inch (3/4 inch actual size)

3)

5/4 inch (1 inch actual size)

4)

6/4 inch (1-1/4 inch actual size)

5)

8/4 inch (1-1/2 inch actual size)

6)

Length:

7)

12 feet

8)

18 feet

9)

Custom lengths

2.

Finish:

a.

Smooth/Smooth finish

b.

Reversible with Smooth/Timber Ridge finish

C.

Sheet Board: Versatex S4S (Smooth) Sheet. For use as sheet materials or to create columns and gingerbread millwork.

1.

Size:

a.

Width/Length:

1)

4 foot by 8 foot

2)

4 foot by 10 foot

3)

4 foot by 12 foot

4)

4 foot by 18 foot

5)

4 foot by 20 foot

b.

Thickness:

1)

1/4 inch

2)

3/8 inch

3)

1/2 inch

4)

5/8 inch

5)

3/4 inch

6)

1 inch

7)

1-1/4 inch

8)

1-1/2 inch

2.

Finish:

a.

Smooth/Smooth finish

D.

PVC Cornerboard: Versatex Corners: Folded, 90 degree, one-piece assembly produced with a smooth or timber ridge appearance to compliment fiber cement and natural cedar.

1.

Nominal Corner Size:

a.

4 Inches

b.

6 inches

c.

8 inches

d.

10 inches (Smooth only)

2.

Nominal Thickness:

a.

5/4 inch (1 inch actual size)

b.

3/4 inch

3.

Finish:

a.

Smooth

b.

Timber Ridge

E.

PVC Bead Board: Versatex Beadboard: Tongue-and-Groove Beaded Sheets.

1.

Size:

a.

Thickness/Width/Length:

1)

Regular 1/2 inch by 4 Inches (Actual size 1/2 inch by 3-1/2 inches). Length 18 feet.

2)

Regular 1/2 inch by 6 inches (Actual size 1/2 inch by 5-1/2 inches). Length 18 feet.

3)

Regular 1 inch by 6 inch (Actual 3/4 inch by 5 1/2 inch). Length 18 feet.

4)

T-Mould 5/8 inch by 3 inch (Actual size 5/8 inch by 2-1/2 inch). Length 12 feet.

5)

Sheet 1/2 inch by 4 foot (Actual size 1/2 inch by 48-1/8 inches) Length 8 and 10 foot.

6)

Stealth 1/2 inch by 4 Inches (Actual size 1/2 inch by 3-1/2 inches). Length 18 feet.

7)

Stealth 1/2 inch by 6 inches (Actual size 1/2 inch by 5-1/2 inches). Length 18 feet.

8)

Stealth 1 inch by 6 inch (Actual size 3/4 inch by 5 1/2 inches). Length 18 feet.

9)

WP4 T & G board 3/4 inch by 5-7/16 inch. Length 18 feet.

2.

Finish:

a.

Smooth/Smooth finish

F.

Mouldings: Versatex Mouldings designed to compliment exterior trim.

1.

Crowns:

a.

3 inches.

b.

4 Inches.

c.

5 inches.

d.

6 inches.

e.

8 inches.

f.

Bed Mould.

g.

Rams Crown.

h.

Solid Crown.

2.

Casings:

a.

Base Cap.

b.

Brick Mould.

c.

J-Brick.

d.

Back Band.

e.

Rake Moulding.

f.

Adams Casing.

g.

Crosshead Pediment.

h.

Stealth Hidden Fastener Surround.

3.

Cove:

a.

Quarter Round.

b.

Bed Moulding.

c.

Baluster Moulding

d.

Scotia Cove.

4.

Sill:

a.

Sill.

b.

Sill Nose.

c.

Heavy Sill.

d.

Sub Sill Nose.

e.

Historic Sill.

f.

Double Hung Sill

5.

Specalty:

a.

Drip Cap.

b.

Shingle Mould.

c.

Garage Door Surround.

d.

Water Table.

e.

Beaded Cap.

f.

Panel Mould.

6.

Length:

a.

16 feet.

b.

Custom lengths.

7.

Finish:

a.

Smooth finish.

G.

SIMULATED WOOD TRIM

1.

PVC Cornerboard: Versatex Stealth Advantage Stealth Corners. Folded 90 degree one piece corner assembly designed with 3/4 inch or 1 inch pocket to accommodate any siding product including fiber cement, cedar, and vinyl.

a.

Nominal Corner Width:

1)

4 Inches

2)

6 inches

3)

8 inches

4)

10 inches (Smooth Only)

b.

Nominal Thickness:

1)

5/4 inch (1 inch actual size).

c.

Length:

1)

10 feet.

2)

12 feet.

3)

20 feet.

4)

22 feet.

2.

PVC Window and Door Surround: Versatex Stealth Advantage Stealth Window and Door Surround, pre cut window trims designed with 3/4 inch or 1 inch pocket to accommodate any siding product:

a.

Nominal Width:

1)

4 Inches

2)

6 inches

3)

8 inches

b.

Nominal Thickness:

1)

5/4 inch (1 inch actual size).

c.

Length:

1)

18 feet.

2)

Custom lengths.

d.

Finish:

1)

Smooth finish.

2)

Timber Ridge finish.

3.

PVC Skirtboard: Versatex Stealth Advantage Stealth Skirtboard. Precut trim providing 6 inch grade clearance for fiber cement sidings as well as composite sidings.

a.

Nominal Width:

1)

5/4 inch x 4 inches

2)

5/4 inch by 6 inches

3)

5/4 inch by 8 inches

4)

1 inch by 4 inches

5)

1 inch by 6 inches

6)

1 inch by 8 inches

7)

1 inch by 10 inches

b.

Length:

1)

18 feet.

2)

Custom lengths.

c.

Finish:

1)

Smooth finish.

2)

Timber Ridge finish.

4.

PVC Frieze and Fascia: Versatex Soffit Advantage Frieze and Notched Fascia. Trims designed with 3/4 inch pocket to accommodate Vented or Solid Soffit product.

a.

Fascia Nominal Width:

1)

1 inch by 8 inches

2)

1 inch by 10 inches

b.

Fascia Nominal Length:

1)

18 feet.

2)

Custom lengths.

c.

Frieze Nominal Width:

1)

5/4 inch by 6 inches

2)

5/4 inch by 8 inches

d.

Frieze Nominal Length:

1)

18 feet.

2)

Custom lengths.

e.

Finish:

1)

Smooth finish.

2)

Timber Ridge finish.

5.

PVC Soffit: Versatex Soffit Advantage

a.

Type:

1)

Vented

2)

Solid.

b.

Actual Width:

1)

1/2 inch 12 inches

2)

1/2 inch by 16 inches

c.

Length: 18 feet.

d.

Smooth finish

6.

PVC Columnwrap: Versawrap one-piece column wraps.

a.

Nominal Width:

1)

4 inches by 4 inches (inside dimensions 3-3/4 inches)

2)

6 inches by 6 inches (inside dimensions 5-3/4 inches)

3)

8 inches by 8 inches (inside dimensions 7-1/2 inches)

b.

Length:

1)

8 feet 6 inches.

2)

10 feet.

c.

Thickness:

1)

1/2 inch.

2)

3/4 inch.

d.

Smooth finish.

7.

PVC Accent Wrap Size Accessories.

a.

Nominal Width:

1)

4 inches by 4 inches (inside dimensions 4-3/4 inches)

2)

6 inches by 6 inches (inside dimensions 6-3/4 inches)

3)

8 inches by 8 inches (inside dimensions 8-1/2 inches)

b.

Length:

1)

10 feet.

c.

Thickness:

1)

1/2 inch.

2)

3/4 inch.

d.

Smooth finish.

8.

PVC Post Caps Accessories.

a.

Nominal Sizes

1)

4-3/4 inches by 4-3/4 inches

2)

6-3/4 inches by 6 inches-3/4

b.

Smooth finish.

9.

Trim Kits

a.

Base Cap

b.

Bed Mould

c.

Bed Mould XL

d.

4 inch Crown Moulding

e.

4 inch Crown Moulding XL

f.

Smooth finish.

2.5

ACCESSORlES

A.

Fasteners:

1.

Use 12 gauge stainless steel fasteners designed for cellular PVC siding and trim. Fastener should have sufficient flexural and tensile strength to resist bending.

2.

Use fasteners with thin shanks, blunt points, and full round heads that are long enough to penetrate the substrate a minimum of 1-1/2 inches.

3.

Do not use staples, small brads and wire nails. Avoid using fine threaded wood screws and ring-shank fasteners.

4.

Use standard nail guns with a pressure setting between 70 psi and 100 psi. The recommended pressure depends on the type of gun, type of nail, ambient temperature, and the substrate. Care should be taken not to overdrive the nail into the material.

5.

Pre-drilling is not typically required unless large fasteners are used or the product is installed during temperatures below 40 degrees F.

6.

Use two fasteners for every framing member for trimboard applications. Sheet and trimboards 8 inches and wider require additional fasteners.

7.

Install fasteners no more than 2 inches from the end of each board.

8.

Avoid fastening siding or trim over hollow or uneven areas. Fasten onto flat, solid substrates.

B.

Nail Hole Filler: Cortex plug system by Fasten Master.

C.

XCEED Sealants: NPC Solar Seal # 900 with associated color standard # as follows. Use only urethane, polyurethane, polymer blends or acrylic based sealants that do not contain silicone.

1.

Vail White NPC# 53

2.

Monument Grey NPC# 202

3.

Mojave Tan NPC# 32

4.

Centennial Stone NPC# 326

5.

Heritage Blue NPC# 272

6.

Sequoia Green NPC# 06

** NOTE TO SPECIFIER ** Coordinate with Section 07 91 00 Joint Sealants to verify compatible materials are specified. Use only urethane, polyurethane, polymer blends or acrylic based sealants that do not contain silicone

D.

PVC Trim Sealants:

1.

Use only urethane, polyurethane, polymer blends or acrylic based sealants that do not contain silicone as specified in Section 07 91 00 - Joint Sealants.

PART 3

EXECUTION

3.1

EXAMINATION

A.

Do not begin installation until substrates have been properly prepared.

B.

If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.

3.2

PREPARATION

A.

Clean surfaces thoroughly prior to installation.

B.

Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.

3.3

INSTALLATION

A.

General: Install in accordance with manufacturer's current printed instructions.

B.

Cutting:

1.

Cellular PVC siding and trim can be cut using standard woodworking saws. Conventional carbide-tipped blades designed for cutting wood are preferred. Avoid using fine-tooth metal-cutting blades.

2.

Rough-cut edges are typically caused by excessive friction, poor board support, or worn or improper tooling.

C.

Drilling:

1.

Cellular PVC siding and trim can be drilled using standard woodworking twist drill bits which allow for adequate chip removal to reduce heat buildup and chip re-welding.

2.

Avoid frictional heat build-up.

3.

Remove shavings periodically from a drill hole as necessary.

D.

Milling and Moulding:

1.

Cellular PVC trim can be milled or moulded using standard milling or moulding machines found in millwork shops.

2.

Rake angle 20 to 30 degrees. 25 degrees is recommended.

3.

Cutting speed to be optimized with the number of knives and feed rate.

E.

Routing:

1.

Cellular PVC trim can be routed with virtually any piece of equipment used to rout wood.

2.

Carbide tipped router bits are recommended.

3.

Machinery that allows for multiple cutting speeds will allow you to optimize the process obtaining a smoother finished part.

F.

Edge Finishing:

1.

Traditional sanding, grinding or filing tools used for woodworking are preferred.

G.

Expansion and Contraction:

1.

Cellular PVC siding and trim expands and contracts with changes in temperature. Properly fastening along the entire length is required to minimize expansion and contraction. See manufacturer's requirements for installation at different temperatures.

H.

Cleaning:

1.

Clean Cellular PVC siding and trim with mild detergent and water.

2.

Products with pumice, such as Soft Scrub, may be applied with a nylon brush.

3.

For more stubborn stains use a mild household cleaner and degreaser like Clorox Cleanup, Clorox Outdoors, Denatured Alcohol, Bleach, Mr. Clean Magic Eraser or Corte Clean with nylon brush.

** NOTE TO SPECIFIER ** Versatex does not require painting for protection. If painting is preferred, follow these guidelines.

I.

Painting:

1.

Be sure surface to be painted is clean, dry, and free of dirt, loose or peeling paint, mildew, chalk, grease and any other surface contaminants before paint application.

2.

Finish nail holes with nail hole filler or a UV resistant acrylic caulk.

** NOTE TO SPECIFIER ** Coordinate with Section 09 90 00 - Painting and Coating to verify compatible materials are specified.

3.

Paint as specified in Section 09 90 00 - Painting and Coating.

a.

Use 100 percent acrylic latex or 100 percent acrylic latex with urethane additive paint with a light reflective value (LRV) equal to or greater than 55 units.

b.

Follow the paint manufacturer's application recommendations.

3.4

PROTECTION

A.

Protect installed products until completion of project.

B.

Touch-up, repair or replace damaged products before Substantial Completion.

3.5

SCHEDULES

** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each type of material to be used. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.

A.

:

B.

:

END OF SECTION

END OF SECTION