Backed by a 175-year plus legacy of quality, reputation and excellence Hager Companies is the one source for full line door hardware. Our 12 product categories are suitable for any commercial or multi-family building project. We offer a full complement of hinges including two types of continuous hinges, exit devices, locks, door controls, trim and auxiliary, threshold and weatherstripping, sliding door hardware and access control / electrified products. Hager also offers a full line of residential hinges and accessories for single family construction. To continue our dedication to service Hager Companies has an architectural services team that is available to consult in planning, writing or reviewing your door hardware specifications and submittals, all complimentary.
New Products
The 2945 Series rim strike is Grade 1 classified and compatible with most 3/4" pullman latches. The 1,500 lbs. of static strength ensures security while its 1 million cycle testing offers durability. The 15 lbs. preload is unique to Hager and prevents the strike from failing to release due to air (stack) pressure, misalignment, and inexact installation
Security and convenience with a sophisticated look Perfect for multi-family projects.
Introducing our redeveloped line of ADA Low Energy Operator Actuator Switches with new variations and enhanced functionality and technology.
Access Control
Security and convenience with a sophisticated look Perfect for multi-family projects
Door Controls
Ideal for schools, hospitals, and other high-use environments.
5100 Series - Grade 1 Deadlock
Accessories
5108 - Extra Heavy Duty Hold Open Arm
5125 - Extra Heavy Duty Stop Arm
5954 - Extra Heavy Duty Hold Open Cushion Stop Arm
5955 - Extra Heavy Duty Cushion Stop Arm
5961 - Extra Heavy Duty Hold Open Stop Arm
Features
Full rack and pinion operation
Precision machined, heat treated steel piston
Triple heat treated steel spindle
5200 Series Grade 1 Heavy Duty Door Closer
Accessories
5200 Series - Standard Slide Track Arms
5200 Series - Double Egress Slide Track Arms
5201 - Closer Body Only
5202 - Full Plastic Cover
5203 - Main Arm
5204 - Screw Pack - Standard
Ideal for schools, hospitals, and other high-use environments
5300 Series - Grade 1 Heavy Duty - Surface Door Closer
Accessories
5300 Series - Standard Slide Track Arms
5301 - Closer Body Only
5302 - Full Plastic Cover
5303 - Main Arm
5304 - Screw Pack - Standard
5902 - SNB Screw Pack - Optional
5910 - Hold Open Arm Assembly
Ideal for light duty commercial applications.
5400 Series - Grade 2 Standard Duty - Surface Door Closer
Accessories
Medium Duty Overhead Door Holder and Stop.
6000 Series - Grade 2 Medium Duty - Concealed Mount Overhead Door Holder and Stop
6000 Series - Grade 2 Medium Duty - Surface Mount Overhead Door Holder and Stop
Heavy Duty Overhead Door Holder and Stop.
7000 Series Heavy Duty Concealed Mount
7000 Series Heavy Duty Surface Mount
Heavy Duty Commercial Institutional Electromagnetic Door Holder . Ideal for hospitals, hotels, schools, and other commercial buildings
380F - Flush Mount Electromagnetic Door Holder
380G - Floor Mount (Single Door) Electromagnetic Door Holder
380H - Floor Mount (Double Door)
Electrified Products
Applications
- Used in retail, commercial, hospitals, and assisted living facilities to promote safety and security
- When unauthorized egress is initiated, egress is delayed through the door for 15 seconds (or 30 seconds) by the approved locking hardware. Meanwhile, the person exiting must wait while personnel or security responds. The door unlocks after 15 seconds (or 30 seconds) have elapsed permitting egress. When powered by a fire control supervised power supply, the lock will release immediately in an emergency
Applications
- Exit alarm on door opening with audible sirens and adjustable timer
Notes
- Provides audible alarm when a door is accessed or left open
- Installs in single gang or double gang enclosures
- Compatible with U.S. standard 1.125" and 1.25" mortise key cylinders and interchangeable core cylinders (sold separately)
Features
|
The 2945 Series rim strike is Grade 1 classified and compatible with most 3/4" pullman latches. The 1,500 lbs. of static strength ensures security while its 1 million cycle testing offers durability. The 15 lbs. preload is unique to Hager and prevents the strike from failing to release due to air (stack) pressure, misalignment, and inexact installation.
Features
|
Description
|
Features
|
Pressure Release Bars
Applications
- Heavy duty pressure release bar suitable for high traffic openings
- Used for magnetic lock release, access control request-to-exit, delayed egress trigger, alarm shunt, CCTV activation or alarm activation
- Narrow, low profile minimizes projection for an aesthetically superior design
Applications
- Airport & Public Facility Security and Safety
- Loss Prevention
- Restrict the egress of patients for safety - Wandering Patient and Infant Protection (Compatible with Hugs® and other patient tracking systems)
- Intended for single doors with latching or non-latching hardware
- Tandem model intended for use with pairs of doors with latching or non-latching hardware where activating the lock unlocks both doors
Applications - 2903
- For use with fail-safe and Fail Secure locking devices that interface with building alarm controls, card readers, keypads, and other door controls
Applications - 2904
- Provides power and control for openings with an electrified locking device and automatic door operator
Applications
- Provides up to 4 amp of 12 or 24 volt DC power for all electrified products
- Used with electric locks, strikes, magnetic locks, delayed egress, and magnetic hold opens
- Regulated modular design allows customization of each power supply to meet any application
- Filtering and output voltage regulation provides protection and ensures the longevity of all system components
Applications
- Provides up to 6 amp of 12 or 24 volt DC power for all electrified products
- Used with electric locks, strikes, magnetic locks, delayed egress, and magnetic hold opens
- Regulated modular design allows customization of each power supply to meet any application
- Filtering and output voltage regulation provides protection and ensures the longevity of all system components
Features
|
Applications
- Emergency door release is ideal for immediate unlocking of perimeter doors or interior work area doors that are equipped with fail-safe electric locks
- Built-in alarm may be used as a local door annunciator
Locks
Applications
Heavy Duty Residential
Medium Duty Commercial
No exposed mounting screws
Non-handed
Conventional cylinder or Small Format Interchangeable Core housing available
3600 Series Lever
Accessories
3951 - 2-3/8" (60 mm) - 2-3/4" (70 mm) Adjustable Backset Spring Latch - Standard
3953 - 2-3/8" (60 mm) - 2-3/4" (70 mm) Adjustable Backset Spring Latch
3939 - 5" (127 mm) Backset Spring Latch
3952 - 2-3/8" (60 mm) - 2-3/4" (70 mm) Adjustable Backset Dead Latch - Standard
3954 - 2-3/8" (60 mm) - 2-3/4" (70 mm) Adjustable Backset Dead Latch
3938 - 5" (127 mm) Backset Dead Latch
3914 - 2-3/8" (60 mm) - 2-3/4" (70 mm) Adjustable Backset Spring Latch
3915 - 2-3/8" (60 mm) - 2-3/4" (70 mm) Adjustable Backset Dead Latch
3933 - T-Strike with Plastic Dust Box
3935 - Standard ASA Strike Plate
3958 - Full Lip Strike with Round Corner
Applications
Heavy duty commercial, industrial, institutional
Non-handed (Except for 33 classroom function)
Standard mortise cylinder or Small Format Interchangeable Core housing available
Ideal for the following pocket door sets and kits: Pocket Door Sets: 9110, 9130, 9678, 9901 Pocket Door Kits: 9628, 9629, 9630, 9631, 9850
3800 Series - Mortise - Grade 1
Accessories
3918 - Tapered Cylinder Collar
3928 - Flat Cylinder Collar
3968 - Aluminum Blocking Ring
3985 - Standard Lip Strike
3986 - Extended Lip Strike
3987 - Standard Lip Strike
3988 - Extended Lip Strike
3989 - Flat Lip Strike
3990 - Extended Flat Lip Strike
3991 - No Lip Strike
3999 - No Lip Strike
Applications
Auxiliary and primary locking
Non-handed
Conventional cylinder or Small Format Interchangeable Core housing available
3200 Series
Accessories
3940 -2-3/4" (70 mm) Backset Latchbolt Standard
3941 - 2-3/8" (60 mm) Backset Latchbolt Optional
3942 - 2-3/8" - 2-3/4" Adjustable BS Latchbolt
3929 - ASA Deadbolt Strike Optional
3930 - Strike Plate Standard
Applications
Multi-Family, Assisted Living Facilities, Hospitality
3300 Series
3300 Series - Tubular - Grade 3
Features
Field reversible (with the exception of 3317 Johnston)
Thru-bolt design for ease of installation
Standard 4-way latch provides versatility for most retrofit applications
Warranty: One-year warranty
Accessories
Full Lip Strikes
Tee Strikes
Applications
Extra Heavy-Duty Commercial - Industrial - Institution
No exposed mounting screws
Non-handed
3400 Series
Accessories
3943 - 2-3/4" (70 mm) Backset Passage Spring Latch Standard
3945 - 2-3/8" (60 mm) Backset Passage Spring Latch
3964 - 2-3/4" (70 mm) Backset Privacy Spring Latch Standard
3966 - 2-3/8" (60 mm) Backset Privacy Spring Latch
3932 - 2-3/4" (70 mm) Backset Dead Latch
3944 - 2-3/4" (70 mm) Backset Dead Latch Standard
3946 - 2-3/8" (60 mm) Backset Dead Latch
3992 - 2-3/8" (60 mm) Backset Dead Latch Corridor Function Only
3993 - 2-3/4" (70 mm) Backset Dead Latch Corridor Function Only
3916 - 3-3/4" (95 mm) Backset Extension Link
3936 - 5" (127 mm) Backset Extension Link
3935 - Standard ASA Strike Plate
3958 - Full Lip Strike with Round Corner
3933 - T-Strike with Plastic Dust Box
Applications:
Standard Duty Commercial
Standard Door Prep - 2 1/8" Diameter (Cross Bore)
Latch Hole - 1" Diameter (Edge Bore)
3500 Series
Accessories
3947 - 2-3/4" (70 mm) Backset Passage Spring Latch
3965 - 2-3/4" (70 mm) Backset Privacy Spring Latch
3967 - 2-3/8" (60 mm) Backset Privacy Spring Latch
3948 - 2-3/4" (70 mm) Backset Dead Latch
3950 - 2-3/8" (60 mm) Backset Dead Latch
3994 - 2-3/8" (60 mm) Backset Dead Latch Corridor Function Only
3995 - 2-3/4" (70 mm) Backset Dead Latch Corridor Function Only
3927 - 2-3/8" (60 mm) Backset Dead Latch
3996 - 2-3/8" (60 mm) Backset Dead Latch Corridor Function Only
3997 - 2-3/4" (70 mm) Backset Dead Latch Corridor Function Only
3917 - 3-3/4" (95 mm) Backset Extension Link
3937 - 5" (127 mm) Backset Extension Link
3933 - T-Strike with Plastic Dust Box
3935 - Standard ASA Strike Plate
3958 - Full Lip Strike with Round Corner
3922 - 2-3/4" (70 mm) Backset Passage Spring Latch
3923 - 2-3/4" (70 mm) Backset Privacy Spring Latch
3924 - 2-3/4" (70 mm) Backset Dead Latch
3925 - 2-3/8" (60 mm) Backset Passage Spring Latch
3926 - 2-3/8" (60 mm) Backset Privacy Spring Latch
Applications
Standard duty commercial
No exposed mounting screws
Non-handed
Conventional cylinder or Small Format Interchangeable Core housing available
3500 Series
Accessories
3947 - 2-3/4" (70 mm) Backset Passage Spring Latch
3965 - 2-3/4" (70 mm) Backset Privacy Spring Latch
3967 - 2-3/8" (60 mm) Backset Privacy Spring Latch
3948 - 2-3/4" (70 mm) Backset Dead Latch
3950 - 2-3/8" (60 mm) Backset Dead Latch
3994 - 2-3/8" (60 mm) Backset Dead Latch Corridor Function Only
3995 - 2-3/4" (70 mm) Backset Dead Latch Corridor Function Only
3927 - 2-3/8" (60 mm) Backset Dead Latch
3996 - 2-3/8" (60 mm) Backset Dead Latch Corridor Function Only
3997 - 2-3/4" (70 mm) Backset Dead Latch Corridor Function Only
3917 - 3-3/4" (95 mm) Backset Extension Link
3937 - 5" (127 mm) Backset Extension Link
3933 - T-Strike with Plastic Dust Box
3935 - Standard ASA Strike Plate
3958 - Full Lip Strike with Round Corner
3922 - 2-3/4" (70 mm) Backset Passage Spring Latch
3923 - 2-3/4" (70 mm) Backset Privacy Spring Latch
3924 - 2-3/4" (70 mm) Backset Dead Latch
3925 - 2-3/8" (60 mm) Backset Passage Spring Latch
3926 - 2-3/8" (60 mm) Backset Privacy Spring Latch
Applications
Standard duty commercial
Standard door prep - 2-1/8" (54 mm) diameter (cross bore)
Latch hole - 1" (25 mm) diameter (edge bore)
2500 Series
Accessories
3922 - 2-3/4" (70 mm) Backset Passage Spring Latch
3925 - 2-3/8" (60 mm) Backset Passage Spring Latch
3923 - 2-3/4" (70 mm) Backset Privacy Spring Latch
3926 - 2-3/8" (60 mm) Backset Privacy Spring Latch
3924 - 2-3/4" (70 mm) Backset Dead Latch
3933 - T-Strike with Plastic Dust Box
3935 - Standard ASA Strike Plate
3958 - Full Lip Strike with Round Corner
3917 - 3-3/4" (95 mm) Backset Extension Link
3937 - 5" (127 mm) Backset Extension Link
3947 - 2-3/4" (70 mm) Backset Passage Spring Latch
3949 - 2-3/8" (60 mm) Backset Passage Spring Latch
3948 - 2-3/4" (70 mm) Backset Dead Latch
3950 - 2-3/8" (60 mm) Backset Dead Latch
3965 - 2-3/4" (70 mm) Backset Privacy Spring Latch
3967 - 2-3/8" (60 mm) Backset Privacy Spring Latch
3927 - 2-3/8" (60 mm) Backset Dead Latch
Applications
Auxiliary and primary locking
Non-handed
Conventional cylinder or Small Format Interchangeable Core housing available
3100 Series
Accessories
3940 -2-3/4" (70 mm) Backset Latchbolt Standard
3941 - 2-3/8" (60 mm) Backset Latchbolt Optional
3929 - ASA Deadbolt Strike Optional
Applications:
- Heavy Duty Residential - Medium Duty Commercial
- Lifetime warranty
- Non-handed
- Conventional cylinder or Small Format Interchangeable Core housings available
3700 Series - Grade 2 Interconnected Lock
3796 - Grade 2 Interconnected Lock with Indicator
Accessories
3947 - 2-3/4" (70 mm) Backset Passage Spring Latch
3949 - 2-3/8" (60 mm) Backset Passage Spring Latch
3948 - 2-3/4" (70 mm) Backset Dead Latch
3950 - 2-3/8" (60 mm) Backset Dead Latch
3920 - 2-3/4" (70 mm) Backset Tapered Deadbolt - Standard
3921 - 2-3/8" (60 mm) Backset Tapered Deadbolt
3958 - Full Lip Strike with Round Corner
3933 - T-Strike with Plastic Dust Box
Notes
|
Notes
|
Applications
Multi-Family
Notes
- Five-year warranty
- No exposed mounting screws
- Non-handed (exception of 2317 functions for JHN and WRN)
Stainless Steel Continuous Hinges
Sliding Door Hardware
Thresholds & Weatherstripping
Trim & Auxiliary
Environmental Product Declarations
101.1 Hager EPD Astragals and Weatherstrip
101.1 Hager EPD Pulls and Cylinder Pulls
101.1 Hager EPD Mortise Hinges
101.1 Hager EPD Roton Continuous Hinges
102.1 Hager EPD Auto Door Bottoms Weatherstrip
102.1 Hager EPD Protection Plates
102.1 Hager EPD Thresholds
103.1 Hager EPD Door Bottom Weatherstrip
103.1 Hager EPD Push Bars
104.1 Hager EPD Jamb Weatherstrip
104.1 Hager EPD Push Plates
105.1 Hager EPD Cylindrical Locks 2500, 3400, 3500
105.1 Hager EPD Tubular Locks 3600
105.1 Hager EPD Exit Devices 4500
105.1 Hager EPD Door Closers 5100
105.1 Hager EPD Door Closers 5200, 5300, 5400
Project Profiles
Nestled in the historic district of Soulard, 1400 Russell Apartments exemplifies the iconic red brick, vintage charm and modern allure of living in luxury apartments located in downtown St. Louis.
Hager Companies supplied a wide range of door hardware products for this multi-use #building including residential & commercial hinges, exit devices, locksets, door controls, sliding door hardware and trim & auxiliary to accompany the features of the studios, one- and two- bedroom apartments along with the community amenities.
A multi-family project in the heart of East Cambridge, Massachusetts, 22 Water Street was designed for today's urban renter.
The LEED-NC Silver-certified building offers 392 residential units with 2500 door openings and includes both commercial and residential door hardware.
Hager provided products from the following categories: commercial and residential hinges, Roton continuous geared hinges, locks, exit devices, door controls, trim & auxiliary, threshold and weatherstripping and electronics and access control.
Adding electronic access control to a construction project after it has begun could cause major scope shift but with the Hager powered by Salto HS4 system it wasn't as difficult as one would think.
While the interior doors hadn't been installed before the change order took place, the exterior aluminum storefronts had. Tex-Oma Builders Supply, an HS4 authorized distributor, installed HS4 electronic access control on nearly every interior locking door and then added card readers to the exterior doors.
The school district likes this system because of the way it functions wirelessly and the price-point matched their budget. The system will be able to grow if the school decides to expands.
The 129-room Aloft Hotels in the Cortex Innovation District of St. Louis is aimed at young professionals traveling and a night out for the local neighborhood.
Hager Companies was proud to partner with H&G Sales, Midas Construction and Midas Hospitality providing Roton® Continuous Geared hinges, 4500 Series Grade 1 Exit Devices, 3400 Series Grade 1 Locks, Grade 1 5100 and 5300 Series Door Closers along with Hinges, Trim & Auxiliary, Threshold & Weatherstripping hospitality products, and our 9710 Wall Mount Sliding Door hardware.
Amilla Fushi is an island resort located in Baa Atoll and is made up of a range of purposebuilt island homes, including one- and two-bed Beach and Lagoon Houses, two-bed Tree Houses, Ocean Reef Houses and 12 Beach Residences with three to six bedrooms.
Finolhu has 126 rooms, 88 of which are over water, and a further 40 villa suites situated on a private island.
Both properties are located in Baa Atoll and can be reached via scheduled flights from the new Baa Atoll airport.
Hager Companies provided 3800U european style lock cases in P, S and B functions, along with masterkeyed 3800C europrofile cylinders and 6803 stainless steel lever handles. Hager also furnished accessories including 30S and 33E push and pull plates.
The new 80,500 square feet Sailing Center houses classrooms, a gallery, event space, locker rooms, a boat maintenance facility, and the junior fleet program. Keeping with the charm and location of the building, the door hardware was provided in a warm antique bronze oiled finish. Grade 1 3800 Series mortise locks, 4500 Series exit devices, 5100 Series door closers, were provided along with three-knuckle hinges, threshold and weatherstripping products.
The Burj Khalifa, at 2,723 feet, is currently the tallest structure in the world. Construction began in September of 2004 and doors were opened in January of 2010. The structure is home to 30,000 residences, 9 hotels, 19 residential towers, Dubai Mall, acres of parkland, and a 30 acre lake.
Hager Companies provided full mortise hinges and concealed leaf stainless steel continuous hinges- both American -made and backed by a lifetime warranty. Hager also provided floor stops, flush bolts, and threshold and weatherstripping products for this amazing structure.
Hager hinges have graced door openings for more than 165 years. Our hinges are found throughout the United States and around the globe. We're confident they will support the doors of Burj Khalifa for the life of the building.
Centene Plaza stands 17 stories high, spans 485,000 square feet of office and retail space, and includes a 972-space parking garage and public plaza. It features a unique colored glass walkway between the parking garage and tower. Centene Plaza is the region's first and only multi-tenant office that is LEED® Gold certified--featuring a 21,000 squarefoot green roof, low-E glazing for heat gain reduction, and access to two light rail stops. It is also the first Class A office building to be built in Clayton, Missouri, in just short of a decade.
Hager Companies provided 3800 Series mortise locks, 4500 Series exit devices, 5100 Series door closers, full mortise hinges, kickplates, wall and floor stops, flush bolts, coordinators, push and pull plates, sliding door hardware, and threshold and weatherstripping products.
The Center for Design Research at the University of Kansas is a response to the increased interest in sustainable design at the University. The Center is a showcase of sustainable design and green technology and provides a location for meetings, conferences, and classes for both students and faculty. The Center is on track to achieve LEED® Platinum status and features rainwater collection and reuse, a living wall, real time display of energy usage, wind turbines, solar collectors, electric vehicle charging stations, plants on the rooftop to soak up rain and insulate the building - and much more.
Hager Companies provided full mortise hinges, 3400 Series cylindrical locks, 3800 Series mortise locks, 5100 Series door closers, and vertical door pulls
The Centro Medico Zambrano Hellion is an innovative medical center in Monterrey, Mexico that brings together highly specialized medical care, research, and continuing education to Mexico and to the world. It features a new, 105-bed hospital that houses 300 doctors and cares for 50,000 patients each year--10,000 of which will be hospitalized. The medical center also includes a number of institutions that specialize in specific areas of medicine.
Hager provided a full line of quality door hardware, including full mortise hinges, 3800 Series sectional mortise locks, 311H push/pull latches, 5200 Series door closers, 198S door protection plates, threshold and weatherstripping products, and much more.
Formerly the Bracebridge IV building, this historic building was donated to the Longwood Foundation by the Bank of America. The CEB, an independent entity of the Longwood Foundation, created a charter public school system for grades K-12 with an emphasis on high performance.
Recognizing the demanding environment, Hager specified and supplied Grade 1 3800 Series Mortise Locks, 5200 Series and 7000 Overhead Control Door Controls, and 4500 Series Exit Devices. Also supplied were trim, auxiliary, threshold and weatherstripping products.
Located in Washington D.C., the Eliot-Hine Middle School campus consists of four adjoining buildings totaling approximately 158,000 square feet of space. The original building was constructed in 1931, and two additions were added in 1936 and 1961.
The 1961 building was demolished, and a new building was constructed to better connect and unify the entire campus with ADA accessibility. The newly modernized facility also meets or exceeds sustainability guidelines for LEED - Gold Certification.
Hager Companies supplied both mechanical door hardware and HS4 electronic access control products.
This two-story, brick veneer, stone, and steel frame building with over 30,000 square feet is elegant both inside and out. Clean lines and vibrant artwork provide an open and warm work environment. Designing a flexible and scalable electronic access control system with specific end user needs in mind, the Hager powered by Salto HS4 solution provides security where and when it's needed. Easy navigation, multi-station functionality, and seamless integration allows access rights and user profiles to be quickly and easily updated with data-on-card technology
The Problem
100+ year old building listed with National Register of Historic Places that needed an updated security access control system.
Solution Options
Provide a access control system featuring scalable parts that integrate wirelessly into a central control system with queriable reports.
The Results
Hager powered by Salto HS4 Access Control System had the ability to provide a versatile access system with data-on-card technology and door hardware that adapted to existing door preps with minimal modification.
Lewis County Adventist School has been providing quality Christian education since 1922 and currently offers programs for students in preschool through the 10th grade. The new school building opened in October of 2011 and, in addition to classrooms, includes a music room, tutoring room, communication room, library, science lab, full-sized gymnasium with locker rooms, kitchen, laundry room, teachers' prep room, administration offices, and a commons area. The school spans over 30,000 square feet and sits on a hill that overlooks the Cascade Mountains and valley wetlands.
Hager Companies provided 3800 Series mortise locks, 4500 Series exit devices, 5100 Series door closers, full mortise hinges, kickplates, wall and floor stops, flush bolts, coordinators, push and pull plates, sliding door hardware, and threshold and weatherstripping products.
A modern five-story, multi-family community that offers high security for its tenants with key fob access. Hager provided HS4 electronic access control system with the wide body mortise escutcheon locks and SVN Data-on-Card platform along with Grade 1 and Grade 2 door hardware products. Each apartment also features high-quality design locksets that meet ADA compliance.
Taipei 101 is Taiwan's tallest building and largest engineering project in the country's history. Taipei 101 shoots 508 meters into the sky--with 101 floors above ground and 5 floors below ground. The structure was designed to resemble bamboo, and is a reflection of traditional Chinese building philosophy. The structure inclines 7 degrees inward and increases in size as it gets taller. It contains retail space, office space, and condominiums.
Hager Companies provided a complete assortment of architectural hinges--all of which are American-made and backed by a lifetime warranty. Additionally, Hager provided various trim items, including pulls, door stops, floor stops, and flush bolts.
The Alamo in Antonio, Texas welcomes visitors to tour the historic site of a 19th century Spanish mission and battleground, most known for the 1836 Battle of the Alamo.
Renovations were completed in late 2016 to address security and ADA concerns. There were many details that had to be considered and it took coordination from all parties to bring the door openings up to code while maintaining the historical nature and aesthetics of the building.
Hager provided a complete door hardware package including our 8400 Series low energy power operator to address and meet ADA clearance requirements on the pair of front doors.
The Crash Pad is a base camp and community hub for adventurous travelers seeking to play in the Tennessee mountains and rivers. It is an uncommon hostel in the heart of downtown Chattanooga. As a hostel, it offers an affordable place to rest and camaraderie to boot, but with the charm and cleanliness of any boutique hotel. The Crash Pad has exceeded LEED Gold Certification and is reaching for Platinum certification. It is also a member of the 1% for the Planet Program--donating 1% of sales to environmental groups around the world.
Hager provided full mortise hinges, 3500 Series cylindrical locks, keying, 5200 Series surface door closers, 4500 Series Rim exit devices and trim, thresholds and weatherstripping, flush bolts and coordinating devices, push bars, pull plates, door protections plates, and wall stops.
An assisted living and memory care facility, The Sheridan features 43 assisted-living apartments plus 41 memory care residences. An upscale community that sits on 3.9 acres and has nearly 69,000 square feet of finished space.
Working with the warm tones of the design the door hardware was supplied with a dark bronze finish. The 4500 Series vertical rod exit devices were provided less bottom rod to avoid tripping hazards. Furnished with the August lever style that meets ADA ANSI A117.1 requirements and provides a continuous look throughout the project, the entry suite doors utilized 3800 Series mortise locks and the interior doors the 3600 Series locks. Both provided the necessary security and dependability of a commercial lock with a more residential look.
Hager Companies contribution to the project provides aesthetically pleasing door hardware that complements the interior design yet maintains the security required to keep the residents safe.
The Torres Arcos Bosques II consists of two towers joined by a bracket. The towers shoot 161.2 meters into the sky and include 34 floors and 5 underground levels for parking. Inside the towers, a shopping center boasts restaurants, shops, a theater, banks, a library, and a children's play zone. The towers also feature a five star hotel and office space that has been designed with minimalist architecture and plenty of natural lighting.
Hager provided 3200 Series deadlocks, 3500 Series cylindrical locks, 5200 Series surface door closers, 4700 Series Rim exit devices and accessories, architectural hinges, door pulls, jamb weatherstripping, saddle thresholds, and door bottoms.
A 26-story, 382,666-square-foot mixed-use building. Retail space, lobby and tenant amenities make up the first floor. A secure parking garage provide 215 spaces on Floors 2-5. Floors 6-25 provided 250 residential units.
Working in tandem with the architectural firm early in the project ensured this project ran smoothly, with no surprises.
The three-story, 263,000-square-foot laboratory building features 300 door openings leading to multiple technology-enhanced classrooms and large lecture halls.
Hager provided Grade 1 products including Roton Continuous Geared Hinges, commercial hinges, electronically modified mortise locks and cylindrical locksets, door controls, and trim & auxiliary.
Brauer Hall is the new home of Washington University - St. Louis' School of Engineering's Department of Energy, Environmental & Chemical Engineering. It also serves as space for the International Center for Advanced Renewable Energy & Sustainability and shares facilities with the University's Department of Biomedical Engineering.
Brauer Hall , which is LEED® Gold certified, spans 150,875 square feet and is designed with the same Collegiate Gothic style that is characteristic of Washington University's Danforth Campus. It boasts laboratories, classrooms (including distance education classrooms), specialized teaching areas, conference rooms, faculty offices, and numerous student work spaces.
Hager Companies provided 3400 Series cylindrical locks, 5100 Series surface door closers, full mortise hinges, Roton continuous hinges, electromagnetic door holders, flush bolts, floor and wall stops, door protection plates, and threshold and weatherstripping products.
With over 375 door openings this resort-style senior lifestyle living facility combines the community of a private neighborhood with the culture and convenience of a modern city center.
Hager provided both Grade 1 and Grade 2 products that included: commercial hinges, exit devices, locks, door controls, trim & auxiliary, and threshold & weatherstripping.
