Tractel Ltd.

BlueWater
Safety Rail & Guards

Fabenco
Safety Gates

Swingstage
Permanent Access Equip.

CONTACT INFO
1615 Warden Ave.
Scarborough, ON, Canada M1R 2T3
Phone: 416-298-8822

BlueWater (Safety Rails/Guards)
6300 W. by N.W. Blvd.
Suite 100
Houston, TX 77040
Toll Free 866-933-2935
Phone 952-448-2935
www.tractel.com/bluewater

Fabenco (Safety Gates)
6300 W. by N.W. Blvd.
Suite 100
Houston, TX 77040
Toll Free 800-962-6111
Phone 713-686-6620
www.tractel.com/us

Swingstage (Permanent Access Equip)
1615 Warden Ave.
Scarborough, ON
Canada M1R 2T3
Phone 416-298-8822 Ext.241
www.Tractel.com

Request for information Tractel Ltd. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Datasheets
SOCIAL
COMPANY OVERVIEW
ALL PRODUCTS

BlueWater - Safety Rails / Guard Rails  

BlueWater Manufacturing, Inc. offers industry-leading, non-penetrating guardrail systems for OSHA-compliant fall protection on flat roof building and elevated platforms.

Roof Top Safety:

Construction Safety:

Machine Guarding:

 

 

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Fabenco - Safety Gates  

In 1972, Fabenco introduced its first patented self-closing safety gate to meet the OSHA requirement for fall protection at platform and ladderway openings. 
Our full range of gates helps companies eliminate the time and expense of fabricating their own gates while providing fall protection, access control, machine guarding, pedestrian traffic management and security at ladder, platform and stair openings, as well as catwalks and mezzanines.

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS DATASHEETS

Swingstage - Permanent Access Equipment  

TRACTEL® has over 60 years experience in developing taylor- made solutions for both temporary and permanent suspended access in North America. Providing single-source responsibility for all your faCade maintenance requirements with real “turn-key service". 

 

 

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Bluewater Roof Guardrail System  

The SafetyRail 2000 (SR2K) is a non-penetrating, passive fall protection system for workplace safety in rooftop or ground level applications. Used as a portable or permanent solution, the SafetyRail 2000 System's unique design eliminates the cost and danger of potential trip hazards created by intermediate counterweights used in other guardrail systems. When the 96-pound cast iron bases are installed in a run with a 90-degree return on each end, the combined mass and the geometry of the installation creates an OSHA-compliant barrier for roof edge protection.

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS VIDEOS LEED DATASHEETS

The SafetyRail 2000 Guardrail is an OSHA Fall Protection guardrail. OSHA guardrails and roof railings ensure OSHA Compliance using a passive fall protection system. The SafetyRail 2000 Guardrail is part of BlueWater Manufacturing's SR2K system, a non-penetrating, passive fall protection system for workplace safety in rooftop or ground level applications. Used as a portable or permanent solution, the SafetyRail 2000 System's unique design eliminates the cost and danger of potential trip hazards created by intermediate counterweights used in other guardrail systems.


The SafetyRail 2000 has been tested by a nationally-recognized engineering firm and found to be in accordance with OSHA regulations. These regulations are in fall protection for guardrail; sections 1910.23 and sections 1926.500 - 1926.503.

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS VIDEOS LEED

The SafetyRail 2000 Base was designed to be capable of handling infinite safety rail positioning meanwhile durable enough to maintain OSHA compliance with the custom-engineered locking system.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS

Bluewater SafetyRail Specialized Models  

The Architectural Series combines our non-penetrating guardrail system with an architectural appeal for those applications where appearance of the railing is important. The Architectural Series has a pleasing sightline and can enhance the overall appearance of your building while maintaining a fall protection barrier around the roof edge that meets OSHA Regulations. Since the Architectural Series utilizes the same patented, non-penetrating base as the SafetyRail 2000, your roof system will maintain its integrity and not be compromised by having to penetrate the roof surface for installation. The Architectural Series is ideal for new building construction, adding passive fall protection to an existing building or as an addition to existing guardrails.

 

Architectural Series Cut Sheet 
 

 

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS VIDEOS LEED

The StealthRail folding guardrail is a collapsible, portable guardrail and safety rail system. Designed with a one-way pivot assembly, the guardrail folds when used on a surface and does not exceed a vertical plane when in the upright position. A detent pin on each pivot assembly locks the safety guard rail in the upright position. When the system is in its folded position, there are clean sightlines from ground level and the building's architectural integrity is preserved.
 

 

StealthRail Cut Sheet


 

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS VIDEOS LEED

BlueWater Manufacturing's newest guardrail system, SafetyRail 2000FG, is constructed out of fiberglass. The FG Safety Rail (patent-pending) is the ideal passive fall protection system for rooftop fall protection when telecommunication equipment is present and can't have metal guardrails that will interfere with RF signals. This RF-transparent guardrail is non-penetrating and can be used as a portable or permanent fall protection system.


The rail sections of the SafetyRail 2000FG can be mounted in infinite directions, enabling endless configurations and fast and easy installation. They are made from a polyester, fire retardant, UV inhibited and a UV coated material.

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS

The SG Series Standing Seam Metal Roof Guardrail offers optimal fall protection for standing seam metal roof applications, providing mandated worker protection for ladder egress/ingress and roof edge fall protection. The SG Series Galvanized Base Plate can be incorporated with BlueWater's Architectural Series Guardrail, SafetyRail 2000 or the PermaLine Warning Line System.

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS VIDEOS LEED

Bluewater Guard Rail Components  

Keep your rooftops safe in darkness with LumiGuard solar-powered warning lighting from BlueWater. Provide a visual guide or demarcation for workers on your roof with this non-flashing warning light that can easily be installed on your current rooftop railings, gates, hatches, skylights, and surrounding mechanicals.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

The PermaLine was designed for permanent placement of a Warning Line System for roof edge fall protection. With this innovative system, you will no longer have to make monthly trips to your rooftop to replace torn or worn out plastic flagging. In addition, you will no longer have to inventory the flagging for future replacements. Once in place, the PermaLine remains intact until you want to move it. Best of all, it's a non-penetrating system. The PermaLine (Patent Pending) is the only permanent Warning Line System in the market place. It is not a motion stopping devise. It is a highly visible warning barrier. It exceeds OSHA regulations for warning line systems. Please call us for more details. OSHA has had some recent interpretations on warning line systems. Please visit our OSHA web page for important links regarding the use of warning line systems.

 

PermaLine Cut Sheet

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS VIDEOS LEED

BlueWater's patent-pending and non-penetrating ParaRail exceeds OSHA regulations and allows workers full access to a leading edge on a flat roof or the roof's parapet. May be used as a permanent solution to a rooftop leading edge or may be moved as needed.
 

 

ParaRail Cut Sheet

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS VIDEOS LEED

The Raised MidRail is used to fit over ductwork and keep a continuous run of SafetyRail 2000, reducing the need for outriggers at the interruption.


Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

The StepRail enables a continuous run of SafetyRail 2000 when the roof steps up or down.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Eliminating a trip hazard at the egress/ingress point of the ladder, the Finishing Rail Extension uses the ‘D' extension to keep the bases away from the ladder landing. The Finishing Rail can be used in conjunction with any of the SafetyRail 2000 components.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

The SafetyRail LP Outrigger is used to continue a run of BlueWater's SR2K when faced with obstructions such as ducting or conduit that a standard rail cannot be easily run through.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Bluewater Safety Gates & Access Control  

The SG2000 (patent-pending) Sliding Gate can be used in place of swing gates when there is not enough clearance to allow for a swing gate to open.

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

The Swing Gate provides easy access to leading edges. Easily add the Swing Gate to any new or existing SR2K safety rail system.

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS

The BlueWater Industrial Self-Closing OSHA Ladder Safety Gate is tough, durable and best of all, economical, reliable, easy to install, and more closely matches the railings and their dimensional requirements provided for by Federal OSHA.

The gate arm is dimensioned to provide maximum opening coverage. When the gate is installed and the top rail is at the OSHA's recommended nominal height of 42", the bottom rail of the gate is positioned at a height of 21". This matches the OSHA mid-rail height for guardrails.

 

GuardDog Cut Sheet

 

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS VIDEOS LEED

Protect your rooftop and equipment with the easy-to-install and durable Ladder Guard by BlueWater Manufacturing. Featuring a unique 16 gauge galvanized steel design, the Ladder Guard provides the durability and quality necessary to protect your restricted areas. Available in customizable sizes, and promotes a safer organization and ease of liability. The Ladder Guard is ideal for:

  • Construction sites
  • Amusement parks
  • Schools
  • Industrial Environments
  • Rooftop access control


Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Bluewater Roof Opening Fall Protection  

Our Roof Hatch/Skylight Systems exceeds OSHA Std. 29 CFR 1910.23 and 1910.27. It is the only product available in the market with a gate assembly that meets the same OSHA regulations and requires no drilling into any surface for installation. The Roof Hatch/Skylight Systems set up in minutes and are easily dismantled for roof repair. Sized gates enable the Roof Hatch System to be located within 6 inches of the open roof hatch.

We can configure or custom manufacture to any size hatch. Please contact us for more information.

 

Roof Hatch/Skylight Systems Cut Sheet

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS VIDEOS LEED

BlueWater's OSHA-compliant,Skylight screen protection is non-penetrating. The Skylight Defender is specifically engineered to protect against injuries and deaths from falls through skylights. Accommodates diverse skylight protection needs and applications, available in customizable sizes.
 

 

Skylight Defender Installation
 

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

The BlueWater Hatch Defender is a non penetrating fall protection solution designed specifically for rooftop hatches. Featuring a unique compression attachment system the Hatch Defender installs in minutes without any drilling required and can also be dismantled during maintenance..


Included with every Hatch Defender is a GrabBar and GuardDog self-closing safety gate to completely protect against falls.

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS VIDEOS LEED

For added ease of egress and ingress through roof hatches and floor hatches, BlueWater offers the GrabBar. Easily adjusted to match the width of the ladder inside the hatch or wider if needed.

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS VIDEOS LEED
Assembles in minutes, the non-penetrating Ladder Defender is a cost-effective and OSHA-compliant solution to passive fall safety and control access. Ensuring safe and easy egress and ingress to and from the rooftop. Finish Rails come standard to span a parapet so our proprietary brackets can attach to your ladder frame. Multiple sizes are available, but we do recommend 7.5' or 10' systems. The front bar is adjustable from 15" to 30" to ensure the finish rails align up to the ladder frame where a seamless transition to the roof occurs.

The Self Closing Gate is optional.
Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS VIDEOS LEED

Bluewater Modular Guardrail Platforms  

The easily customized BlueWater KwikGuard Modular Guardrail system provides fall protection coverage for various stationary equipment. Designed with the ability to accommodate virtually any shape or size and may attach directly to concrete pads or the unit frame.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

The KwikRail Modular Safety Handrail System offers a lower-cost option for fall protection that exceeds OSHA and BOCA standards. Durable and built to last, the easy-to-install design only requires the use of a hex key.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS VIDEOS LEED

KwikFit structural pipe fittings are made of malleable iron and are designed to make the building of handrails and pipe structures fast and easy. Using only simple hand tools, complex pipe configurations can be produced quickly and efficiently.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS VIDEOS LEED

Bluewater C-Clamp Portable/Temporary Guardrail  

The VersaClamp Safety Guardrail by BlueWater Manufacturing is a highly versatile safety guardrail C-Clamp for fall protection that can be used on parapets and concrete slabs.

  • Expands from 2" to 16"
  • Simple and fast compression locking system
  • Adjustable guardrail post allows it to comply with OSHA guardrail heights from the work surface
  • Install at 8 foot increments
  • Use on parapets or decking applications
  • Toe Board Brackets are available for deck applications.
  • Adaptors for KwikRail are available for permanent placement on buildings
  • Tough safety yellow powder coat finish
  • Other colors are available to match application requirements


Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS VIDEOS LEED

The ParaClamps unique compression locking system makes it simple, economical and fast to install. Simply place the clamp over a parapet and slide the compression plate against the surface, turn the compression rod against the plate and your're finished!


  • Expands from 1" to 19" or 1A" to 25A"
  • Simple and fast compression locking system
  • Compression Plates are off-set to protect copings and flashings
  • Install at 8 foot increments
  • Use on parapets or decking applications
  • Adaptors for Safety Rail 2000 rail sections are available
  • Made in the U.S.A. and built tough


Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS VIDEOS LEED

The MedianClamp provides portable concrete median barrier protection when working on bridges, overpasses or roadways. Fast and easy-to-install, the MedianClamp compresses against the concrete median barrier and supports a cable to reach the OSHA-compliant 42" height.

  • Designed specifically for Jersey barriers
  • Expands from 1″ to 19″ or 1" to 25"
  • Simple and fast compression locking system
  • Adjustable guardrail post complies with OSHA guardrail heights from the work surface
  • Install at 30 foot increments
  • Adaptors for SafetyRail2000 rail sections are available


Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

The PermaLine Roof Warning Line System by BlueWater is designed for the permanent placement near rooftop leading edges. This durable OSHA-compliant warning line system means no more wasted time spent replacing worn and torn plastic flagging.




Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS

Fabenco Safety Gate Accessories  

Fabenco's safety gate toe board kit provides top rail to floor coverage, with a kick plate that keeps small objects from falling from the platform or walkway.


Easy to Install

provides continued handrail/toe board protection across platform safety gate openings.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS LEED

Fabenco provides a full line of custom springs for all of its spring-loaded safety gates, including platform safety gates.

Custom springs are available for standard spring replacement, high-cycle/high-traffic operations, heavy duty applications and special environment conditions.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS LEED

Fabenco Safety Railing  

The Fabenco FabRail safety rail system is a component, highly versatile and effective safety solution engineered to install quickly and easily in virtually any kind of environment.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS LEED DATASHEETS

FABENCO - FAQs About Safety Gates  

FAQs for Industrial Safety Gates

Rated 5 based on 1 product reviews
CAD SPECS

Tractel - Suspended Access - Permanent Access  

TRACTEL®''s TRACMOD® Powered Platforms feature the patented TIRAK® Powered Hoist and is the only traction hoist designed with integral dual reelers mounted to the main drive shaft to collect the tailing wire rope.

This important feature eliminates facade damage caused by dangling wire rope and danger to the public at ground level.

TRACMOD® Powered Platform come in Modular sections to accommodate changing facade and structural steel layouts and come equipped with all code-required safety features.Drawings

Technical Sheets - Powered Platforms
Tracmod® Brochure

Rated 5 based on 1 product reviews
SPECS CATALOGS LEED DATASHEETS

Tractel® BMUs provide a complete automated system to access exterior building facades. Access to the platform is at the roof level and does not require the operator to assemble or dismantle or manually move equipment. Engineered safety devices control and monitor all machine functions to ensure complete operator safety and protection of all building surfaces.




Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED DATASHEETS

A wide variety of access solutions incorporate Traveling Ladders and Gantries that are track mounted and can be powered or manually driven.

These ladders are use in exterior and interior applications often providing ease of access to the underside of glass atriums. Telescopic ladders can accommodate changing facades and roof sections.

This type of solution is often used to not only access glazed surfaces but also to provide access to lighting and overhead fire sprinkler systems that require regular maintenance.Drawings

Technical Sheet - Rolling Ladders



 

 

Rated 5 based on 1 product reviews
SPECS CATALOGS LEED DATASHEETS

Portable davits and powered platforms are the most economical solution for building access in North America on structures no higher than 490 feet from grade.

TRACTEL®'s two-piece davits are designed to tilt to horizontal by mechanical means before detachment from the davit base. When the arms are lowered, the davit boom can be easily separated from the davit mast for transport to the next work location and for ease of storage when not in use.

The davit mast is equipped with transportation wheels to provide ease of movement from one location to another and to protect roofing surfaces.

Technical Sheet - Davit Systems

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED DATASHEETS

Track mounted Powered Davit Carriage building maintenance units are designed for low, mid and high-rise buildings.

The equipment suits applications where davits cannot be physically moved due to other roof top equipment, parapets greater than 6 feet or less than 42 inches, limited roof access and too narrow an area in which to land a powered platform.

Davit carriages are capable of servicing buildings with heights of up to 650ft. (200 m) with roof mounted hoists and 490 ft.(150 m) with self powered platforms.


Technical Sheets - Powered Davits

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED DATASHEETS

Telescopic Outrigger arms can be used as an alternative to traditional Davit systems. Used primarily with high parapet walls, screen walls, and mansard roofs.

Outriggers provide flexibility with reaches between 1' -6" to 8' - 5" and are used for ground rigging of platforms or bosun chairs.

Rated 5 based on 1 product reviews
SPECS CATALOGS LEED

For recessed or overhanging facades, sloped roofs, and the inside of glazed atriums. Monorail Systems are frequently the best practical solutions for buildings with cantilevered eyebrows. Monorails closely follow the facade, with Tracmod powered platforms suspended from trolleys to access various points of a structure.

TRACTEL®''s unique RAILSCAF monorail is designed to closely follow the roof line with manual or powered trolleys for access to the facade. RAILSCAF can be installed along an incline, providing access to facades below pitched roofs and areas with ground obstructions.

Technical Sheet - Monorail

Technical Sheet - Railscaf

 

Rated 5 based on 1 product reviews
SPECS CATALOGS LEED

National Safety Codes require all suspended building maintenance equipment on structures over 130'' (150'' or 45m in Canada) require intermittent stabilization anchors installed in the fa'§ade to provide for wind sway protection.

Stabilization can be provided by a continuous mullion track or by intermittent stabilization anchors placed every three floors or 50 feet (whichever is less) starting from the top of the building and repeating to grade in line with the support system above.

Intermittent stabilization systems are mandatory and as designed can only be used correctly when the platform comes from the roof down. The intermittent stabilization system will not work or meet code in any ground rigged application.


Rated 5 based on 1 product reviews
SPECS CATALOGS LEED

Tieback anchors are the most basic engineered means utilized to secure equipment and personal fall arrest systems that are used during work from suspended equipment.

Swingstage Safety tieback Anchors are designed to meet applicable safety codes, including OSHA, CalOSHA, ASME/ANSI, and CAN/CSA-Z91-M90.


Rated 5 based on 1 product reviews
SPECS CATALOGS LEED

Supported by a TIRAK™ motorised hoist, the SOLSIT work seat has two buckets for cleaning liquid or tools and guiding wheels.


Rated 5 based on 1 product reviews
CATALOGS LEED

TRACTEL® provides warranty and factory service support throughout North America for all our products.Our technicians provide code required scheduled service and inspections of building maintenance equipment and load testing of structurally attached items that must be periodically inspected to be fully compliant.

We offer evaluations and budget assistance to retrofit existing aging equipment. All repairs, replacement, upgrades and installations are performed under the direction of a registered professional engineer knowledgeable in the design and manufacture of building maintenance equipment.



Rated 5 based on 1 product reviews
CATALOGS LEED

TRAVSAFE® / TRAVFLEX® horizontal lifelines (HLL) are engineered and designed as a complete hands free fall protection system used on buildings where there are no parapets or in industrial environments where a fall hazard exists.

The dual cable system permits the traveler to operate hands free while staying continuously engaged for the entire length of the system. Entry and exit point options are available which permit the operator to easily enter the system anywhere along the line as required.Drawings

Rated 5 based on 1 product reviews
CATALOGS LEED

Tractel - Suspended Access - Temporary Access  

Tractel® Inc. Griphoist® Division has a wide range of simple temporary access equipment designed for building inspection, cleaning, and repairs when working at heights and it needs to be done quickly and safely.


Rated 5 based on 1 product reviews
CATALOGS

SKYSAFE® modular and knockdown suspended scaffolding provides a stable, secure platform for any work being done on highrise buildings, tall structures and bridges. These sturdy, yet lightweight platforms are great for window cleaning, brick and masonry restoration, painting, maintenance, inspection and other jobs.

As a modular system, these platforms can be easily assembled in multiple configurations from 6''6'" to 59''. Built from extruded aluminum with steel end stirrups or intermediate stirrups, these platforms resist corrosion and harsh environmental conditions.

Rated 5 based on 1 product reviews
CATALOGS

Equipped with the TIRAK™ traction hoist, the most reliable man riding hoist in the world, the Bosun chair is perfect for working on building facades up to 300' for inspection, maintenance or simple cleaning tasks.

Light and compact, its operational stability is enhanced by its guiding wheels.

Rated 5 based on 1 product reviews
CATALOGS

When the parapet is sufficiently strong (reinforced concrete etc), our parapet clamps can be used for suspension applications.


Rated 5 based on 1 product reviews
CATALOGS

Our PORTAFIX™ suspension beams have been designed especially for use with our SKYSAFE® suspended platforms.

They may also be used for suspending other types of platforms. Heavy duty construction the modular design allows for progressive build up of a system. Models available for flat roof tops, 4' parapet clearance and extended outreach applications.

Portafix™ allows for adjustment of beam length to accommodate different roof obstructions. Available in out reaches up to 7' with 700lb rated load.

Rated 5 based on 1 product reviews
CATALOGS

Tractel® has more than 35 years of valuable experience in manufacturing wire rope hoists. The Tirak™ hoist is constantly being improved to apply the latest state of the art technology. All Tirak hoists are manufactured according to the highest quality standards, ISO 9001 and ISO 14001, and are made in Germany.

Rated 5 based on 1 product reviews
CATALOGS

For man riding applications a protective secondary safety device is mandatory. For this use Tractel offers the BS and BSO Blocstop™ products. In response to the most strict safety regulations, they can easily be attached to most fittings. The «TIRFOR®» jaw-type unit fitted inside the Blocstop™ closes onto the safety wire rope and as the jaws grip over a large area causes no damage to the wire rope.

The Blocstop™ is a fall-arrest secondary safety device which, when fitted to an appropriate wire rope, can be used in conjunction with almost any lifting equipment.

Rated 5 based on 1 product reviews
CATALOGS

Designed for use within confined enviroments like boilers, these platforms are collapsible to fit openings of 16". Available in 3' 3" (1M), 6' 6 (2m) and 9' 10" (3m) lengths with a rated capacity form 750 to 1500 lbs. depending the configuration used.

Rated 5 based on 1 product reviews
CATALOGS

Standard SKYSAFE® rigid platforms can be utilized to provide a multi-level platform for metal claddings and other construction uses that require workers to be positioned on different levels.

Designed with full fall protection, including vertical fall protection for safe movement between levels and horizontal trolley lines on each level. SKYSAFE® is the only multi-level platform providing such fall protection.

Rated 5 based on 1 product reviews
CATALOGS

SKYSAFE® modular and knockdown suspended scaffolding provides a stable, secure platform for any work being done on highrise buildings, tall structures and bridges. These sturdy, yet lightweight platforms are great for window cleaning, brick and masonry restoration, painting, maintenance, inspection and other jobs.

As a modular system, these platforms can be easily assembled in multiple configurations from 6''6'" to 59''. Built from extruded aluminum with steel end stirrups or intermediate stirrups, these platforms resist corrosion and harsh environmental conditions.


Rated 5 based on 1 product reviews
CATALOGS

Circular platforms using standard platforms combined with angular elements designed and manufactured by Tractel® allow access to most vertiginous heights.



Rated 5 based on 1 product reviews
CATALOGS

Our specialties include a wide variety of products such as blade maintenance platforms, service lifts, climb assist, material handling hoists, fall protection, evacuation and rescue, training and engineering of specific devices that are made for safely ascending and/or descending the wind turbines. The TRACTEL® Group designs and manufactures products that reduce the cost of maintenance and ensure the safety of workers at high elevations.

Rated 5 based on 1 product reviews
CATALOGS

Bridges :
Tractel® has developed and implemented mainenance platforms on the world's most famous bridges. Our highly skilled and experienced engineers will turn your dreams into reality by designing innovative yet practical solutions.

Dams :
Maintenance time on dam surfaces is limited. Trust Tractel® access equipment for easy assembly and rapid installation.

Rated 5 based on 1 product reviews
CATALOGS

Tractel Business Segments  

Through the TRACTEL® global distribution network of over 8,000 distributors world wide, you have access to a variety of solutions from TRACTEL® to serve your specific application needs in lifting & handling, load measurement and control as well as height safety equipment.

Through a dedicated sales force and agents around the world, TRACTEL® can provide you with the industry's most advanced solutions to some of the most challenging requests.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS
Our specialties include a wide variety of products such as blade maintenance platforms, service lifts, climb assist, material handling hoists, fall protection, evacuation and rescue, training and engineering of specific devices that are made for safely ascending and/or descending the wind turbines. The TRACTEL® Group designs and manufactures products that reduce the cost of maintenance and ensure the safety of workers at high elevations.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS
What TRACTEL® provides for its customers dedicated to the elevator Installation industry :
  • State-of-the-art Material Handling and Lifting equipments
  • Solutions that can be applied globally
  • Maintenance and repair services across the globe
  • Load measurement and monitoring devices
  • Customised technical advice for complex needs.


Rated 5 based on 1 product reviews
CATALOGS VIDEOS
What TRACTEL® provides to the construction Industry ? Through TRACTEL®'s global distribution network of over 8,000 distributors world wide, you have access to a variety of solutions from TRACTEL® to serve your specific application needs temporary and permanent access to structures, height safety equipment, lifting & handling equipment as well as load measurement and monitoring devices.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS
Through a dedicated sales force and agents around the world, TRACTEL® can provide you with the industry''s most advanced solutions to some of the most challenging requests.

TRACTEL® offers multiple solutions for your needs for lifting & handling. It also offers you a complete range of fall protection safety equipment.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS