Nordfab® ducting is an integral part of dust, mist, and fume collection systems around the world.
As well as being the originator, Nordfab Ducting is the industry leader, and the world's largest supplier of clamp-together ducting for dust, mist, and smoke collection / process ventilation. Nordfab introduced Quick-Fit® clamp-together ductwork, with its unique rolled edge ends and easy-to-use clamps, in 1990.
Quick-Fit® clamp-together ducting known as “The World's Fastest Ducting", saves time and money on installation and cleanout. Quick-Fit has been installed in dust collection & ventilation applications in manufacturing facilities around the world for over four decades. Quick-Fit is ideal for facilities which are likely to change or expand because duct components can be easily disassembled and re-used, eliminating waste and avoiding the cost of new ductwork.
Nordfab manufactures duct in a variety of sizes, a range of duct material thicknesses (gauges) to suit your application, and in galvanized or stainless steel construction.
Quick-Fit® clamp-together ducting is manufactured in diameters from 3" to 24". Nordfab ducting is available in diameters up to 72" with flanged ends. For larger diameters and difficult applications, such as conveyance of abrasive materials, Nordfab offers ducting in a variety of gauges and / or with flanged connections. Nordfab duct has been third party tested to verify the duct's structural integrity.
Nordfab recently expanded in order to stock our most commonly used ductwork. Our Nordfab Now® program allows us to ship these items the day after order placement. We have the capacity to handle very large manufacturing projects and have provided ducting for locations of all sizes, including giga plants.
Nordfab offers a variety of resources for facility designers including Revit® families for BIM projects and an AutoCAD plug-in.
Nordfab Americas was incorporated in February 1979 and is celebrating over 45 years of providing quality products and service to the air filtration market. We are proud of our role in helping to provide solutions for a cleaner environment and safer workplaces.
We are Conflict Mineral Free.
Quick-Fit® Clamp Together Ducting
QF® Duct Pipe has a laser welded seam and Quick-Fit (QF) rolled ends for use with QF clamps, allowing quick assembly / disassembly and relocation.
When needed, QF Duct Pipe is available in heavier gauges: 18, 16, 14 and 12 gauge galvanized steel or 18 and 16 gauge stainless steel.
Nordfab Duct Pipe is also available with flanged ends in diameters as large as 72".
The Nordfab Quick-Fit® Sleeve, formerly known as the Adjustable Nipple, is used to quickly provide variable length adjustments in ducting lines of QF Pipe.
Black O-ring is included. Specify Red O-ring if needed (additional cost) for higher temperature applications.
QF Sleeve seams are laser welded, preventing leakage.
Nordfab's Quick-Fit® Clamp provides quick and easy connections for Nordfab's Quick-Fit Duct ductwork. Quick-Fit Ducting is ideal for dust collection and process ventilation systems, saving time and money on installation, future relocations, and cleanouts.
Nordfab's Quick-Fit (QF) Pipe clamps together in seconds without welds, bolts, screws, flanges, special tools, precise measurements or specialized skills. Specify 18ga when required by your application. QF 18ga duct pipe has a laser welded seam and rolled ends for use with QF clamps.
The Nordfab Quick-Fit® Sleeve, formerly known as the Adjustable Nipple, is used to quickly provide variable length adjustments in ducting lines of QF Pipe.
Black O-ring is included. Specify Red O-ring if needed (additional cost) for higher temperature applications.
QF Sleeve seams are laser welded, preventing leakage.
Nordfab Pipe in 16 gauge galvanized or stainless steel with Quick-Fit® (QF) rolled ends allows fast, clamp-together installation or disassembly.
Nordfab Pipe in 14 gauge galvanized steel with Quick-Fit® (QF) rolled ends allows fast, clamp-together installation or disassembly.
14 gauge Pipe has a plasma welded seam which provides a leak-free seal. Elimination of air leakage makes a dust collection system more efficient, providing savings on energy costs.
Nordfab's Quick-Fit® Clamp provides quick and easy connections for Nordfab's Quick-Fit Duct ductwork. Quick-Fit Ducting is ideal for dust collection and process ventilation systems, saving time and money on installation, future relocations, and cleanouts.
Nordfab's Quick-Fit® Clamp provides quick and easy connections for Nordfab's Quick-Fit Duct ductwork. Quick-Fit Ducting is ideal for dust collection and process ventilation systems, saving time and money on installation, future relocations, and cleanouts.
Replacement O-Ring for use with Quick-Fit® Sleeve. Nitrile O-Rings are provided as standard with sleeves.Request this Silicone O-Ring for application in higher temperature environments.
Additional Small or Large Bridge Pins are available for the QF® Clamp.
Duct Elbows, also referred to as bends, allow airflow direction change in a line of duct.
All 14ga elbows are supplied in solid-welded construction, providing a leak-free seam. Elimination of air leakage improves dust collection system efficiency, providing energy cost savings.
QF® Elbows in 16 gauge are constructed of gores lapped over one another and spot welded.
Ducting elbows, sometimes referred to as bends, allow airflow direction change in a straight run of ductwork.
QF® Elbows in 16 gauge are constructed of gores lapped over one another and spot welded.
All 14ga elbows are supplied in solid-welded construction, providing a leak-free seam. Elimination of air leakage improves dust collection system efficiency, providing energy cost savings.
Galvanized or stainless steel (specify if Stainless Steel.)
Galvanized or stainless steel (specify if stainless steel).
QF Branches (sometimes called “wyes" or “laterals") are standard with QF rolled ends, allowing quick connections with other QF ductwork.
QF® Branches (sometimes called “wyes" or “laterals") are standard with QF rolled ends, allowing quick connections with other QF components.
When ordering, specify, specify material, gauge (if nonstandard), dimensions A, B, C, end styles, and angle (standard 30 degrees , optional 45 degrees ).
14 Gauge Branches with Quick-Fit® (QF®) rolled ends allow fast, clamp-together installation. 14 Gauge Branches have leak-free, solid welded seams, preventing leakage. Available with 45 degrees angle. Branches are also available with flanged ends in 14 and 12 gauge steel in diameters up to 72".
When ordering Double Branches, specify material and dimensions A, B, C, D.
When ordering Double Branches, specify material and dimensions A, B, C, D.
When ordering 14ga Double Branches, specify dimensions A, B, C, D.
Nordfab Double Branches in 14 gauge galvanized steel are available with Quick-Fit® (QF) rolled ends in diameters up to 24″ and with flanged ends in diameters up to 72″. Also available with 30 degrees angle. When ordering specify A, B, C, D and end type(s). (A - C) ≥ (C-B) and (C) ≥ (D) Reducer at C or D may be required. Use formula above to determine. A vanstone end with rotational Angle Flanges is standard. If welded flanges are required, clocking must be specified.
Nordfab QF® duct branches in Y shape (sometimes called “true wyes") are standard 60 degrees between legs, optional 90 degrees .
Nordfab QF® duct branches in Y shape (sometimes called “true wyes") are standard 60 degrees between legs, optional 90 degrees .
14 Gauge Y-Branches (sometimes called “true wyes") have leak-free, solid welded seams. Elimination of air leakage makes a dust collection system more efficient, providing savings on energy costs.
14 Gauge Y-Branches (sometimes called “true wyes") have leak-free, solid welded seams. Elimination of air leakage makes a dust collection system more efficient, providing savings on energy costs.
Nordfab QF® In-cut duct fittings are used to cut into existing duct lines to begin a Quick-Fit (QF) section in the system. QF In-cuts are standard 30 degrees or optional 45 degrees .
Nordfab QF® In-cut duct fittings are used to cut into existing duct lines to begin a Quick-Fit (QF) section in the system. QF In-cuts are standard 30 degrees or optional 45 degrees .
Nordfab 14 Gauge In-cut duct fittings are used to cut into existing lines of industrial ducting.
Nordfab 14 Gauge In-cut duct fittings are used to cut into existing lines of industrial ducting.
Nordfab QF® Tap-In duct fittings are used to cut into existing lines to begin a Quick-Fit (QF) system.
Nordfab QF® Tap-In duct fittings are used to cut into existing lines to begin a Quick-Fit (QF) system.
Nordfab QF® T-branch duct fittings are available in galvanized and stainless steel.
Nordfab 14 Gauge QF® Tee Branches have leak-free, solid welded seams. Elimination of air leakage makes a dust collection system more efficient, providing savings on energy costs.
Nordfab's QF® Angle Flange Adapter is fitted with an industry standard Angle Flange on one end and a Quick-Fit (QF) rolled edge at the other, allowing quick connection of QF duct pipe or fittings to flanged pipes or fittings.
Nordfab's 14Ga Angle Flange Adapter is fitted with an industry standard Angle Flange on one end and a Quick-Fit® (QF) rolled edge at the other, allowing quick connection of QF duct pipe or fittings to flanged pipes or fittings.
14 Gauge End Caps with QF® ends connect easily with the QF Clamp and are used to cap-off an unused ducting port. They are ideal for future expansion or when a machine has been moved.
End caps with bird screen connect easily with the QF® Clamp and are used in situations where openings are needed to allow air to enter or exit a system. The bird screen keeps foreign objects from entering the system.
Nordfab QF® Hose Adapters provide connection from Quick-Fit (QF) ductwork to flex hose. Hose end is beaded to help retain hose and the hose clamp or bridge hose clamp.
Nordfab 14Ga Hose Adapters provide connection from 14Ga QF® ducting components to flex hose. The hose end is beaded to help retain hose with use of the hose clamp or Bridge Hose Clamp.
Nordfab QF® Machine Adapters allow easy connection of Quick-Fit (QF) ductwork to machines requiring dust or fume removal.
Nordfab 14Ga Machine Adapters allow easy connection of heavy gauge ducting system components with Quick-Fit® (QF) ends to machines requiring dust or fume removal.
Nordfab QF® Reducers provide easy transition from one size of duct pipe or fitting to a smaller size.
Nordfab 14Ga QF® Reducers provide easy transition from one size of duct pipe or fitting to a smaller size.
Nordfab Transitions feature a round Quick-Fit® (QF) end and a square or rectangular end for transitioning from round to rectangular ductwork or for use as a hood.
QFS Sealed Ducting - Special Applications
Nordfab's QFS system consists of three parts: Caulking, Gaskets and O-ringsA sealed duct system is largely dependent on the skill and care of the installer, so Nordfab cannot guarantee a 100% leak free system. However, if users consult the technical data (to ensure that our gasket and sealing materials will stand up to the materials being conveyed) and take care in the installation process, this system has proven that it can be ‘Leak Free'.
Extracts oil to minimize amount of oil flowing through entire system.
Performs well with many oils and chemicals.
Flanged Ducting
Nordfab flanged duct pipe is for applications requiring pipe sizes greater than 24″ diameter or where flanged connections are required.
Nordfab 16 gauge Flanged Duct Pipe is for applications requiring pipe in sizes greater than 24″ diameter or pipe with flanged connections.
14 Gauge Pipe has a plasma welded seam which provides a solid, leak-free seal. Elimination of air leakage makes a dust collection system more efficient, providing savings on energy costs.
The heavier gauge may allow use in applications where the particles being conveyed can be abrasive.
Due to the wall thickness, 12 Gauge Pipe is suitable for dust collection systems conveying many types of abrasive materials.
Its solid plasma welded seam provides a leak-free seal. Elimination of air leakage makes a dust collection system more efficient, providing savings on energy costs.
For use with Nordfab Angle Flanges or Angle Flange Adapters. Gasket dimensions match Angle Flange dimensions.
Nordfab Angle Flanges are industry standard sizes and hole patterns.
Custom drill patterns are available - order Flat Flange (FFL) - and specify hole pattern requirements.
Angle Flange Gaskets available.
12 Gauge Elbows allow airflow direction change in a line of dust collection ducting. 12 gauge galvanized steel elbows are standard with Angle Flange (ANGFL) ends. Angle Flanges are attached loosely and retained via a vanstone lip.
Nordfab flanged elbows are standard with Angle Flanges on both ends. The flange is retained via a vanstone lip so that bolt holes can easily be aligned with those on existing flanged connections.
Nordfab flanged elbows are standard with Angle Flanges on both ends. The flange is retained via a vanstone lip so that bolt holes can easily be aligned with those on existing flanged connections. All 14 Gauge Elbows are supplied in solid-welded construction, providing a leak-free seam. Elimination of air leakage improves dust collection system efficiency, providing energy cost savings.
All 12 Gauge Elbows are available in 90 degrees , 60 degrees , 45 degrees , and 30 degrees .
All 12 Gauge Elbows are supplied in solid-welded construction, providing a leak-free seam. Elimination of air leakage improves dust collection system efficiency, providing energy cost savings.
Nordfab elbows are also available in 16 gauge, 14 gauge, and standard-duty gauges.
Nordfab flanged elbows are standard with Angle Flanges on both ends. The flange is retained via a vanstone lip so that bolt holes can easily be aligned with those on existing flanged connections. Nordfab's Flanged Long Radius elbows are available in 90 degrees , 60 degrees , 45 degrees , and 30 degrees , in galvanized or stainless steel, (specify if SS), and are also available with Quick-Fit® rolled ends.
Nordfab flanged elbows are standard with Angle Flanges on both ends. The flange is retained via a vanstone lip so that bolt holes can easily be aligned with those on existing flanged connections. Nordfab's Flanged Long Radius elbows are available in 90 degrees , 60 degrees , 45 degrees , and 30 degrees , and are also available with Quick-Fit® rolled ends.
Flanged Branches (sometimes called “wyes" or “laterals") are standard with Angle Flanges on both ends, the flanges are retained via a vanstone lip so that bolt holes can easily be aligned with those on existing flanged connections.
Flanged Branches (sometimes called “wyes" or “laterals") are standard with Angle Flanges on both ends, the flanges are retained via a vanstone lip so that bolt holes can easily be aligned with those on existing flanged connections.
14 Gauge Branches have leak-free, solid welded seams. Nordfab Double Branches in 14 gauge galvanized steel with flanged ends are available in diameters up to 50″. Available with 45 degrees angle. Branches are also available in 12 gauge steel in diameters up to 72" as well as lighter gauges.
14 Gauge Branches have leak-free, solid welded seams. Nordfab Double Branches in 14 gauge galvanized steel with flanged ends are available in diameters up to 50″. Also available with 30 degrees angle. Branches are also available in 12 gauge steel in diameters up to 72" as well as lighter gauges.
12 Gauge Branches have leak-free, solid welded seams, which make them ideal for applications where material conveyed in the dust collection line is highly abrasive or for areas in the duct line where there is excessive wear. Nordfab Branches in 12 gauge galvanized steel with flanged ends are available in sizes from 10" to 72".
Nordfab Double Branches in 14 gauge galvanized steel are available with Quick-Fit® (QF) rolled ends in diameters up to 24″ and with flanged ends in diameters up to 72″. Also available with 45 degrees angle. When ordering specify A, B, C, D and end type(s). (A - C) ≥ (C-B) and (C) ≥ (D) Reducer at C or D may be required. Use formula above to determine. A vanstone end with rotational Angle Flanges is standard. If welded flanges are required, clocking must be specified.
14 Gauge Double Branches have leak-free, solid welded seams. Elimination of air leakage makes a dust collection system more efficient, providing savings on energy costs.
Flanges are industry standard Angle Flanges.
Nordfab Double Branches in 14 gauge galvanized steel are available with Quick-Fit® (QF) rolled ends in diameters up to 24″ and with flanged ends in diameters up to 72″. Also available with 30 degrees angle. When ordering specify A, B, C, D and end type(s). (A - C) ≥ (C-B) and (C) ≥ (D) Reducer at C or D may be required. Use formula above to determine. A vanstone end with rotational Angle Flanges is standard. If welded flanges are required, clocking must be specified.
14 Gauge Double Branches have leak-free, solid welded seams. Elimination of air leakage makes a dust collection system more efficient, providing savings on energy costs.
Flanges are industry standard Angle Flanges.
Nordfab duct branches in Y shape (sometimes called “true wyes") are standard 60 degrees between legs, optional 90 degrees .
Nordfab duct branches in Y shape (sometimes called “true wyes") are standard 60 degrees between legs, optional 90 degrees .
14 Gauge Y-Branches (sometimes called “true wyes") have leak-free, solid welded seams. Elimination of air leakage makes a dust collection system more efficient, providing savings on energy costs.
14 Gauge Y-Branches (sometimes called “true wyes") have leak-free, solid welded seams. Elimination of air leakage makes a dust collection system more efficient, providing savings on energy costs.
Nordfab In-cut duct fittings are used to cut into existing lines of industrial ductwork. In-cuts are standard 30 degrees or optional 45 degrees .
Nordfab In-cut duct fittings are used to cut into existing lines of industrial ductwork. In-cuts are standard 30 degrees or optional 45 degrees .
Nordfab 14 Gauge In-cut duct fittings are used to cut into existing lines of industrial ducting.
Nordfab Flanged Tap-In duct fittings are used to cut into existing lines of industrial ducting.
Nordfab Flanged Tap-In duct fittings are used to cut into existing lines of industrial ducting.
Nordfab Flanged T-branch duct fittings are available in galvanized and stainless steel.
14 Gauge End Plates are used to cap off an unused ducting port. They are ideal for future expansion or when a machine has been moved.
12 Gauge End Plates are used to cap-off an unused ducting port. They are ideal for future expansion or when a machine has been moved.
Nordfab Reducers provide easy transition from one size of duct pipe or fitting to a smaller size.
Ductwork Installation Design Tools - NordCAD™ and Quick-Fit Visual®
Nordfab America's array of tools for designing ductwork installations now includes an online 3D drawing tool, Quick-Fit Visual® (QFV®). The new tool can be used to create 3D designs to help facility owners visualize Nordfab® dust collection duct systems as these would appear once installed.
Facility owners requesting a design can quickly receive installation images and an estimate from their local Nordfab Authorized Dealer.
Nordfab Ducting Americas offers two software tools, NordCAD™ and 3D Warehouse for SketchUp, to make it easier to create layouts of ducting for an installation. For specifiers who use MasterSpec®, Nordfab's specification is easily available.
NordCAD™ is our CAD-based tool to assist with designing Nordfab ductwork installations. NordCAD allows a CAD user to place 2D illustrations of Nordfab QF Ducting and Flanged Ducting components into a CAD drawing.
Nordfab 3D WarehouseThe Nordfab 3D Warehouse contains over 1800 Nordfab parts for use in Trimble SketchUp. Nordfab 3D Warehouse allows SketchUp users to place illustrations of Nordfab Quick-Fit® duct components into a SketchUp drawing.
Quick-Fit® In-line Spark Trap
Installed in ducting as part of a dust collection system, the Nordfab Quick-Fit® In-line Spark Trap 2.0 greatly reduces the possibility of fire in cyclones / collectors by decreasing the number of sparks which could reach the cyclone or collector through the ductwork.
No moving parts and no power required for operation.
Minimal pressure loss
Can quickly and easily be mounted into Quick-Fit ducting systems, or other duct systems with use of a Nordfab adapter, and the trap can easily be removed for cleanout.
For flanged applications, order our Spark Trap AFL Assembly which includes a Spark Trap and two Angle Flange Adapters.
Calibration or other assistance from a factory technician is not required.
This is a simple, low-cost tool that can reduce incidents of fire events, reducing costs and disruption and improving safety. System redundancy and complementary measures should be applied.
Sturdy construction - heavier gauge, powder-coated mild steel
Available in diameters up to 24"
Available as an AFL Assembly with angle flange adapters for flanged applications
Nordfab Now® is a program intended to provide our duct products faster - to reduce the amount of time between order placement and product shipment. Customers placing orders for Nordfab Now designated ductwork, which includes standard items needed for most typical installations, can expect their order to ship the next business day after order placement
Contact Nordfab or your local Nordfab dealer for assistance with larger sizes and material / gauge options.
