Roof and Floor Steel Deck
ASC Steel Deck is a west-coast manufacturer of structural roof and floor deck, leading the way through an unmatched commitment to the success of our customers. Light gauge galvanized steel deck provides the structural substrate for various roofing and flooring materials and expands interior space usage by improving span distance between structural supporting members. This makes it ideal for projects such as airports, stadiums, warehouses, and multi-story office complexes. ASC Steel Deck's products are used in a broad range of high profile projects including the Las Vegas Raiders Stadium, Tesla Gigafactory, Apple Center, and LAX Airport expansion.
ASC Steel Deck leads the way in providing innovative products which deliver structural performance while reducing installation costs, including:
Smooth Series™ rivet attachment for exposed cellular deck products, offering a blemish free attachment solution, reducing the need for field touch up
36/7/4 Attachment Pattern -which reduces the attachment requirements for 1 1⁄2" roof deck by up to 30%
N-32® Roof Deck - A 32" wide by 3" deep roof deck profile providing a 10% improvement in steel utilization and up to 20% reduction in installation costs as compared to the industry standard N-24 panel
ASC was the first West Coast manufacturer to incorporate diaphragm shear and superimposed load tables based on ANSI/SDI C-2017 Standard for Composite Steel Floor Deck-Slabs.
Some ASC Steel Deck products feature an interlocking side lap for Delta Grip 'DG' installations. The Delta Grip system is an innovative side lap attachment tool designed by ASC Steel Deck to reduce installation costs. This system provides high diaphragm shear capacities similar to top seam weld installations, but with the cost equivalent of button punching.
ASC Steel Deck can supply products with a variety of metal thicknesses, galvanized coating weights, paint finishes, and perforation options, to meet all project requirements, including pre-primed to save installation labor costs.
Contact ASC Steel Deck today, to see how we can help deliver results on your next project.
ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE
Request Product Samples and Literature
Roof Deck Products
B-36 Roof Deck is a 36" net coverage structural decking product. Light gauge galvanized steel roof deck provides the structural substrate for various roofing materials and expands interior space usage by improving span distance between structural supporting members.
B Deck offers:
1½ " depth, 36" coverage, 5' to 12' optimal span(s)
Excellent diaphragm shear
Highest shear lowest cost 36/7/4 attachment pattern in the industry
Published load tables for welded, pinned, and screwed attachments to supports
Web and total perforated options
Available with an interlocking side lap for Delta Grip 'DG' installations. The Delta Grip system is an innovative side lap attachment tool designed by ASC Steel Deck to reduce installation costs. This system provides high diaphragm shear capacities similar to top seam weld installations, but with the cost equivalent of button punching.
Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.
ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE
Request Product Samples and Literature
Nestable B-36 Roof Deck is a 36" net coverage structural decking product designed in a nestable configuration for screwed side lap attachment. Light gauge galvanized steel roof deck provides the structural substrate for various roofing materials and expands interior space usage by improving span distance between structural supporting members.
Nestable B Deck offers:
1½ " depth, 36" coverage, 5' to 12' optimal span(s)
Good diaphragm shear
Nestable configuration for screwed side lap attachment
Meets Steel Deck Institute (SDI) wide rib requirements
Web and total perforated options
Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.
ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE
Request Product Samples and Literature
BF-36 Cellular Roof Deck is a 36" net coverage structural decking product. Light gauge galvanized steel roof deck provides the structural substrate for various roofing materials and can expand interior space usage by improving span distance between structural supporting members. Cellular deck features the attachment of a flat pan to the base of the deck for use in exposed ceiling applications seeking a smooth finish appearance on the underside of the deck. Cellular deck increases load and span capabilities.
Cellular B Deck offers:
1½ " depth, 36" coverage, 8' to 14' optimal span(s)
Excellent diaphragm shear
Aesthetic flat pan underside
Longer spanning than non-cellular profile
Web and total perforated options
Available with an interlocking side lap for Delta Grip 'DG' installations. The Delta Grip system is an innovative side lap attachment tool designed by ASC Steel Deck to reduce installation costs. This system provides high diaphragm shear capacities similar to top seam weld installations, but with the cost equivalent of button punching.
Available with Pan Perforated Acustadek® (noise insulation) and Smooth Series™ (a rivet attachment of the pan that eliminates the need to address unsightly weld marks in the field).
Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.
ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE
Request Product Samples and Literature
N-32 Roof Deck is a 32" net coverage structural roof deck. An optimized profile, N deck provides the lowest installed cost with the highest level of performance for any 3" deep roof deck. Light gauge galvanized steel roof deck provides the structural substrate for various roofing materials and can expand interior space usage by improving span distance between structural supporting members.
N Deck offers:
3 " depth, 32" coverage, 10' to 16' optimal span(s)
Good diaphragm shear
Wider 32" panel results in the most labor efficient 3"
Web and total perforated options
Lightest weight 3" N deck per square foot in the industry
Available with an interlocking side lap for Delta Grip 'DG' installations. The Delta Grip system is an innovative side lap attachment tool designed by ASC Steel Deck to reduce installation costs. This system provides high diaphragm shear capacities similar to top seam weld installations, but with the cost equivalent of button punching.
Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.
ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE
Request Product Samples and Literature
Nestable N-32 Roof Deck is a 32" net coverage structural roof deck. Light gauge galvanized steel roof deck provides the structural substrate for various roofing materials and can expand interior space usage by improving span distance between structural supporting members. Nestable N-32 Roof Deck is designed in a nestable configuration for screwed side lap attachments.
Nestable N Deck offers:
3 " depth, 32" coverage, 10' to 16' optimal span(s)
Modest Diaphragm Shear
Nestable configuration for screwed side lap attachment
Replaces Steel Deck Institute SDI Deep Rib (DR) roof decks
Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.
ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE
Request Product Samples and Literature
NF-32 Cellular Roof Deck is a 32" net coverage structural decking product. Light gauge galvanized steel roof deck provides the structural substrate for various roofing materials and can expand interior space usage by improving span distance between structural supporting members. Cellular deck features the attachment of a flat pan to the base of the deck for use in exposed ceiling applications seeking a smooth finish appearance on the underside of the deck. Cellular deck increases load and span capabilities. N Deck provides the lowest installed cost with the highest level of performance for any 3" deep roof deck.
Cellular N Deck offers:
3 " depth, 32" coverage, 10' to 16' optimal span(s)
Good diaphragm shear
Wider 32" panel results in the most labor efficient 3"
Web and total perforated options
Lightest weight 3" N deck per square foot in the industry
Aesthetic flat pan underside
Longer Spanning than non-cellular profile
Available with an interlocking side lap for Delta Grip 'DG' installations. The Delta Grip system is an innovative side lap attachment tool designed by ASC Steel Deck to reduce installation costs. This system provides high diaphragm shear capacities similar to top seam weld installations, but with the cost equivalent of button punching.
Available with Pan Perforated Acustadek® (noise insulation) and Smooth Series™ (a rivet attachment of the pan that eliminates the need to address unsightly weld marks in the field).
Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.
ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE
Request Product Samples and Literature
2W Roof Deck is a 36" net coverage structural decking product. Light gauge galvanized steel roof deck provides the structural substrate for various roofing materials and can expand interior space usage by improving span distance between structural supporting members.
2W Deck offers:
2" depth, 36" coverage, 8' to 14' optimal span(s)
Good diaphragm shear
Most economical panel per square foot for the span capacity
Meets Steel Deck Institute (SDI) 2"x12" requirements
Available with an interlocking side lap for Delta Grip 'DG' installations. The Delta Grip system is an innovative side lap attachment tool designed by ASC Steel Deck to reduce installation costs. This system provides high diaphragm shear capacities similar to top seam weld installations, but with the cost equivalent of button punching.
Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.
ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE
Request Product Samples and Literature
2W Cellular Roof Deck is a 36" net coverage structural decking product. Light gauge galvanized steel roof deck provides the structural substrate for various roofing materials and can expand interior space usage by improving span distance between structural supporting members. Cellular deck features the attachment of a flat pan to the base of the deck for use in exposed ceiling applications seeking a smooth finish appearance on the underside of the deck. Cellular deck increases load and span capabilities.
Cellular 2W Deck offers:
2" depth, 36" coverage, 10' to 20' optimal span(s)
Good diaphragm shear
Aesthetic flat pan underside
Longer spanning than non-cellular profile
Most economical panel per square foot
Meets Steel Deck Institute (SDI) 2"x12" requirements
Available with an interlocking side lap for Delta Grip 'DG' installations. The Delta Grip system is an innovative side lap attachment tool designed by ASC Steel Deck to reduce installation costs. This system provides high diaphragm shear capacities similar to top seam weld installations, but with the cost equivalent of button punching.
Available with Pan Perforated Acustadek® (noise insulation) and Smooth Series™ (a rivet attachment of the pan that eliminates the need to address unsightly weld marks in the field).
Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.
ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE
Request Product Samples and Literature
3W Roof Deck is a 36" net coverage structural decking product. Light gauge galvanized steel roof deck provides the structural substrate for various roofing materials and can expand interior space usage by improving span distance between structural supporting members.
3W Deck offers:
3" depth, 36" coverage, 11' to 20' optimal span(s)
Good diaphragm shear
Meets Steel Deck Institute (SDI) 2"x12" requirements
Available with an interlocking side lap for Delta Grip 'DG' installations. The Delta Grip system is an innovative side lap attachment tool designed by ASC Steel Deck to reduce installation costs. This system provides high diaphragm shear capacities similar to top seam weld installations, but with the cost equivalent of button punching.
Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.
ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE
Request Product Samples and Literature
3W Cellular Roof Deck is a 36" net coverage structural decking product. Light gauge galvanized steel roof deck provides the structural substrate for various roofing materials and can expand interior space usage by improving span distance between structural supporting members. Cellular deck features the attachment of a flat pan to the base of the deck for use in exposed ceiling applications seeking a smooth finish appearance on the underside of the deck. Cellular deck increases load and span capabilities.
Cellular 3W Deck offers:
3" depth, 36" coverage, 14' to 22' optimal span(s)
Good diaphragm shear
Aesthetic flat pan underside
Longer spanning than non-cellular profile
Meets Steel Deck Institute (SDI) 3"x12" requirements
Available with an interlocking side lap for Delta Grip 'DG' installations. The Delta Grip system is an innovative side lap attachment tool designed by ASC Steel Deck to reduce installation costs. This system provides high diaphragm shear capacities similar to top seam weld installations, but with the cost equivalent of button punching.
Available with Pan Perforated Acustadek® (noise insulation) and Smooth Series™ (a rivet attachment of the pan that eliminates the need to address unsightly weld marks in the field).
Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.
ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE
Request Product Samples and Literature
Floor Deck Products
B-36 Composite Floor Deck is a 36" net coverage structural decking product. Light gauge galvanized steel floor deck provides a base flooring system in which concrete can be poured to provide a structural composite floor system.
B Deck offers:
1 1⁄2 " depth, 36"coverage
7 to 10 foot optimal span Range
Lowest composite deck-slab weight per square foot for the specified concrete thickness above the deck
Meets Steel Deck Institute (SDI) 1.5WR
Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.
ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE
Request Product Samples and Literature
BF-36 Cellular Composite Floor Deck is a 36" net coverage structural decking product. Light gauge galvanized steel floor deck provides a base flooring system in which concrete can be poured to provide a structural composite floor system. Cellular deck features the attachment of a flat pan to the base of the deck for use in exposed ceiling applications seeking a smooth finish appearance on the underside of the deck. Cellular deck increases load and span capabilities.
Cellular B Deck offers:
1½ " depth, 36" coverage
7 foot to 12 foot optimal span range
Aesthetic flat pan underside
Meets Steel Deck Institute (SDI) 1.5WR standard profile requirements
Available with Pan Perforated Acustadek® (noise insulation) and Smooth Series™ (a rivet attachment of the pan that eliminates the need to address unsightly weld marks in the field).
Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.
ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE
Request Product Samples and Literature
N-32 Composite Floor Deck is a 32" net coverage structural floor deck. Light gauge galvanized steel floor deck provides a base flooring system in which concrete can be poured to provide a structural composite floor system.
N Deck offers:
3 " depth, 32" coverage, 10' to 15' optimal span(s)
Longest unshored spans
Excellent alternate to Steel Deck Institute (SDI) DR (deep rib) profile
Lower composite deck-slab weight than 3WxH-36 for the specified concrete thickness
8 inch on center low flute spacing to allow for bearing wall studs to be at 16 inches on center
Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.
ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE
Request Product Samples and Literature
NF-32 Cellular Composite Floor Deck is a 32" net coverage structural decking product. Light gauge galvanized steel floor deck provides a base flooring system in which concrete can be poured to provide a structural composite floor system. Cellular deck features the attachment of a flat pan to the base of the deck for use in exposed ceiling applications seeking a smooth finish appearance on the underside of the deck. Cellular deck increases load and span capabilities.
Cellular N Deck offers:
3 " depth, 32" coverage
11' to 15' optimal span range
Aesthetic flat pan underside
Excellent alternate to Steel Deck Institute (SDI) DR (deep rib) profile
8 inch on center low flute spacing to allow for bearing wall studs to be at 16 inches on center
Available with Pan Perforated Acustadek® (noise insulation) and Smooth Series™ (a rivet attachment of the pan that eliminates the need to address unsightly weld marks in the field).
Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.
ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE
Request Product Samples and Literature
2W Composite Floor Deck is a 36" net coverage structural floor deck. Light gauge galvanized steel floor deck provides a base flooring system in which concrete can be poured to provide a structural composite floor system.
2W Deck offers:
2" nominal depth, 36" coverage
7 foot to 12 foot optimal span range
Least steel weight per square foot floor deck
Meets SDI 2x12 inch standard profile requirements
Reduced composite slab depth compared to 3WxH-36 and NH-32
Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.
ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE
Request Product Samples and Literature
2W Cellular Composite Floor Deck is a 36" net coverage structural decking product. Light gauge galvanized steel floor deck provides a base flooring system in which concrete can be poured to provide a structural composite floor system. Cellular deck features the attachment of a flat pan to the base of the deck for use in exposed ceiling applications seeking a smooth finish appearance on the underside of the deck. Cellular deck increases load and span capabilities.
Cellular 2W Deck offers:
2" nominal depth, 36" coverage
9 to 13' optimal span range
Aesthetic flat pan underside
Meets SDI 2x12 inch standard profile requirements
Reduced composite slab depth compared to 3WxHF-36 and NHF-32
Available with Pan Perforated Acustadek® (noise insulation) and Smooth Series™ (a rivet attachment of the pan that eliminates the need to address unsightly weld marks in the field).
Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.
ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE
Request Product Samples and Literature
3W Composite Floor Deck is a 36" net coverage structural floor deck. Light gauge galvanized steel floor deck provides a base flooring system in which concrete can be poured to provide a structural composite floor system.
3W Deck offers:
3" nominal depth, 36" coverage
10 to 14' optimal span range
Meets SDI 3x12 inch standard profile requirements
Longer unshored spans than 2WH-36 and BH-36
Meets industry standard 4.5" min. flute width
Compatible with all standard concrete anchors
Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.
ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE
Request Product Samples and Literature
3W Cellular Composite Floor Deck is a 36" net coverage structural decking product. Light gauge galvanized steel floor deck provides a base flooring system in which concrete can be poured to provide a structural composite floor system. Cellular deck features the attachment of a flat pan to the base of the deck for use in exposed ceiling applications seeking a smooth finish appearance on the underside of the deck. Cellular deck increases load and span capabilities.
Cellular 3W Deck offers:
3" nominal depth, 36" coverage
11 to 15' optimal span range
Aesthetic flat pan underside
Meets Steel Deck Institute (SDI) 3x12 inch standard profile requirements
Longer unshored spans than 2WH-36 and BH-36
Meets industry standard 4.5" min. flute width
Compatible with all standard concrete anchors
Available with Pan Perforated Acustadek® (noise insulation) and Smooth Series™ (a rivet attachment of the pan that eliminates the need to address unsightly weld marks in the field).
Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.
ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE
Request Product Samples and Literature
Form Deck Products
Form deck is a non-composite deck that provides a permanent base that supports concrete during the pouring and curing process. Form deck does not interlock with the concrete to form a structural composite floor system, limiting span distances between structural supports. Form deck offers the benefit of removing the time and installation hassle associated with temporary shoring systems such as wood deck.
CF 1 3/8 Form Deck offers:
1 3⁄8" depth, 32" coverage
4 to 9' span range
Good for intermediate span conditions
For use when metal deck is used as a leave in place form
Available in a range of steel thickness (gauge) options.
Request Product Samples and Literature
Form deck is a non-composite deck that provides a permanent base that supports concrete during the pouring and curing process. Form deck does not interlock with the concrete to form a structural composite floor system, limiting span distances between structural supports. Form deck offers the benefit of removing the time and installation hassle associated with temporary shoring systems such as wood deck.
CF 7/8 Form Deck offers:
7/8" depth, 32" coverage
2 foot to 7 foot Span Range
Good for short span conditions
For use when metal deck is used as a leave in place form
Available in a range of steel thickness (gauge) options.
Request Product Samples and Literature
Other Products
Acustadek combines the design flexibility and strength of steel deck with high sound absorption qualities to offer an economical system for attenuating sound.
Acustadek is a product option across ASC Steel Deck's broad range of structural roof and floor deck products.
Request Product Samples and Literature
Delta Grip® DG4™ is a powerful, lightweight pneumatic tool. It fastens the sidelaps of interlocking steel roof deck with a highly effective quadruple punch through three layers of steel roof deck. The interlocking system created by the DeltaGrip DG4 Tool creates a permanent, durable connection significantly stronger than a screwed sidelap and comparable to a welded sidelap connection. This connection resists longitudinal movement and vertical separation when subjected to wind, seismic, or construction loads.
ASC Steel Deck's Smooth Series is an architecturally exposed riveted cellular deck that provides clean beam-to-pan connections by replacing traditional welded attachments with aesthetically pleasing riveted attachments.
Features of Smooth Series include:
Equivalent structural capacity to traditional welded cellular deck
Uniformly repeated rivet attachments make for an architecturally pleasing product
Meets performance and capacity requirements in accordance with 2021 IBC
Available in a standard galvanized finish, or can be specified with gray or white factory applied primer
Smooth series eliminates:
The need to touch-up burn marks associated with welded attachments
The need to surface prep & field apply primer when specified with factory applied primer finish
Inconsistency in appearance of welded attachments
Unnecessary labor cost and time on job sites
Request Product Samples and Literature
