Laspec Lighting, Inc.
CONTACT INFO
2328 E. 49th St.
Los Angeles, CA 90058
Phone: 323-588-8746
Would you like to see hosted content from Laspec Lighting, Inc.?
EMAIL
Request for informationLaspec Lighting, Inc. Contact Us / RFI
Products similar to Laspec Lighting, Inc.
Closed Ceiling: 330 DS-C Round FixtureSolatube International, Inc.
Rated 5 based on 1 product reviews
Lighting Power Pack with 60W Power Supply, Wiring, and SuppliesGallery System Art Displays
Rated 5 based on 1 product reviews
Light Wand with art-safe 6.5-watt LED bulbGallery System Art Displays
Rated 5 based on 1 product reviews
Closed Ceiling: 750 DS-C Square FixtureSolatube International, Inc.
Rated 5 based on 1 product reviews
Closed Ceiling: 330 DS-C Square FixtureSolatube International, Inc.
Rated 5 based on 1 product reviews
Closed Ceiling: 300 DS-C Square FixtureSolatube International, Inc.
Rated 5 based on 1 product reviews
Open Ceiling: 330 DS-O Round FixtureSolatube International, Inc.
Rated 5 based on 1 product reviews
SR Field-Adjustable Strip AccessoriesRAB® Lighting
Rated 5 based on 1 product reviews
SR Field-Adjustable StripRAB® Lighting
Rated 5 based on 1 product reviews
GUS® 17 AccessoriesRAB® Lighting
Rated 5 based on 1 product reviews
STRP-LED Strip Lights 10W - 40WRAB® Lighting
Rated 5 based on 1 product reviews
Strip Lights AccessoriesRAB® Lighting
Rated 5 based on 1 product reviews
GUS® 18W - 50WRAB® Lighting
Rated 5 based on 1 product reviews
GUS AccessoriesRAB® Lighting
Rated 5 based on 1 product reviews
GUS® JR Field Adjustable 10W - 40WRAB® Lighting
Rated 5 based on 1 product reviews
CSI sections relating to
Building manufacturing products related to Laspec Lighting, Inc.
KH Industries
Rated 5 based on 1 product reviews
