CONTACT INFO
CONTENT
COMPANY OVERVIEW
Are you looking for stronger materials? A perfect color match? A way to turn your rough sketch into your ultimate solution?
Whether it's customizing an existing product or creating something new, Quality Edge is here to listen and ready to respond with innovation, design, execution and service beyond all expectations.
This includes shorter lead times, faster turnaround, and multiple products in a single drop shipment.
We are a loyal partner to one- and two-step distribution channels, providing exceptional, industry leading products and customer service as we put our products and your ideas into practice for quality solutions that truly give you the edge.
ALL PRODUCTS
{{this.show}} {{this.hide}} Steel Siding
Steel Siding with HD Woodgrain Finish - TruCedar®
TruCedar is now available in both solid and semi transparent finishes. But that's not all - TruCedar's new coating will feature the industry's best fade protection with QE's exclusive SunMaster50™ Technology.
Lasting Beauty
- Natural wood grain texture - provides a more authentic and attractive look for lasting curb appeal
- Ageless color palette and timeless designs
Board and Batten Steel Siding - TruCedar®
TruCedar® Carbon Steel Siding accurately replicates the popular vertical Craftsman style of board and batten available in wide (10") and narrow (6") profiles.
|
Double 4" Steel Siding - TruCedar®
TruCedar's outer shell is both anti-corrosive and extremely abrasion resistant featuring this traditional horizontal 4" profile.
|
Single 6" Steel Siding
TruCedar's outer shell is both anti-corrosive and extremely abrasion resistant featuring this traditional horizontal 6" profile.
|
Single 6" Dutch Lap Steel Siding
Similar to our single 6" profile but with a decorative groove in the top of the board made to look like wood siding hand carved by traditional craftsmen
|
{{this.show}} {{this.hide}} Steel Siding Accessories
J-Channel - TruCedar®
L-Channel - TruCedar®
{{this.show}} {{this.hide}} Trim Coil
No-Mar Q5000® Trim Coil
QE was the first to introduce a No-Mar® type paint system for use in exterior paint systems. Each No-Mar® coil is made from a high performance titanium stabilized and specially annealed alloy for greater performance in the brake and on the house. QE's exclusive No-Mar® paint finish offers an unmatched scratch resistant surface with better UV protection stain protection than other conventional paint systems.
IsoCoil Brochure
No-Mar Trim Coil Brochure
Trim Coil Brochure
TruCoil® Q800 TuffTech
QE's TuffTech™ finish is designed to provide the kind of tough finish you need to resist peeling, cracking, chipping or delaminating. Many boast of a lifetime warranty, but in the fine print, some warranties only have a 25 year or less of coverage on important items like fading or chalking. Like the base alloy of No-Mar®, each Q800 TuffTech™ coil is made from a high performance titanium stabilized and specially annealed alloy for greater performance in the brake and on the house.
IsoCoil Brochure
No-Mar Trim Coil Brochure
Trim Coil Brochure
TruCedar® Embossed Trim Coil
TruCedar® Embossed Trim Coil with a SunMaster® 50 finish in both Solid and HD Woodgrain colors.
IsoCoil Brochure
No-Mar Trim Coil Brochure
Trim Coil Brochure
TruLine® Embossed Trim Coil
Our TruLine® Embossed Trim Coil is available in aluminum and in two sizes.
IsoCoil Brochure
No-Mar Trim Coil Brochure
Trim Coil Brochure
IsoCoil Trim Coil
QE was the first to develop a coil for covering ACQ treated lumber. QE's composite trim coil offers a laminated film that provides a layer of protection between the lumber and the coil itself.
IsoCoil Brochure
No-Mar Trim Coil Brochure
Trim Coil Brochure
TruCoil® PVC Trim Coil
PVC paint systems are the least environmentally friendly of all the paint systems available today. However, in some markets contractors still desire a PVC finish because of the striated texture paint.
IsoCoil Brochure
No-Mar Trim Coil Brochure
Trim Coil Brochure
{{this.show}} {{this.hide}} Gutter Protection
TruGuard® Gutter Protection
Forward Nose - Maximum amount of surface tension (14 3/16") handling more water Tri-Sectioned Rib Debris Separator - Allows debris to fall off at three different points Patented Smart Clip™ Bracket using Bridge Technology Strengthens existing gutters and gives consistent surface tension Sustainable Material - Recycled aluminum alloy UV Paint System - Offers the best UV protection using a Kynar paint finish resisting fading and chalking ensuring consistent surface tension.
TruGuard Brochure
TruGuard Warranty
{{this.show}} {{this.hide}} Soffits
TruVent® Hidden Vent Soffit
TruVent®, patented Hidden Vent Soffit provides the right amount of airflow (11 NFA) to work with most ridge vent systems, while maximizing the architectural integrity of your overhangs. Ventilation is at its best when it's invisible™.
|
TruBead® Soffit
Unlike wainscot style soffit, which only works on a certain style of home, TruBead® offers a classic beaded profile that provides the air you need and the style you desire. TruBead's patented micro-lance design provides the right amount of airflow (10.2NFA), while maximizing the architectural integrity of your over hangs.
|
TruLine® HP Soffit
Ventilation is what TruLine® HP is all about. When you enhance the ventilation, you enhance everything. With TruLine® HP you can reduce the temperature in the attic, prolong the life of your roof and other building materials, reduce energy cost and help improve indoor air quality.
|
TruLine® TS Soffit
Each TruLine® TS-Series Soffit panel is made from a Titanium Stabilized Aluminum Alloy and is available in five profiles.
TruLine TS-Series 12" & 16" Soffit is available in:
|
Science of Ventilation Brochure
Porch Ceiling Collection
{{this.show}} {{this.hide}} Roofing Accessories
Roofing Accessories
Drip Edge
Fascia
Flashing
Trim Coil
W-Valley
Drip Edge Brochure
{{this.show}} {{this.hide}} InsideOut® Outdoor Living
InsideOut® Underdecking
The empty spaces beneath a raised deck are often overlooked. With InsideOut''s patented composite ceiling panels the space under your home''s deck instantly transforms into livable and useable space.
InsideOut Brochure
Underdecking Warranty
{{this.show}} {{this.hide}} Fascia
TruLine® Fascia
Our unique extra strength TruLine® pre engineered fascia is pre-notched for a better looking and faster application, dual-hemmed for straighter lines and easier handling and is 120% stiffer than standard trim coil.
Fascia Brochure
Fascia Warranty
TruCedar® Fascia
CarbonTech90® steel siding accessories combine the functionality and strength of the kind of steel you use and depend on every day, with a thermally deposited, anti-corrosive and extremely abrasion resistant outer shell of the TruCedar carbon steel core. Color matched to provide every option to finish your home with a complete Steel System.
Fascia Brochure
Fascia Warranty
{{this.show}} {{this.hide}} Rainware
Gutter Downpspouts & Elbows
End Caps & Box Mitre
Boxed Gutter Kit
Brick Ledge Jumper
Diamond Pipe Band
Last Update: 2021-01-26