Omega Flex, Inc.

Flexible Metallic Piping

CONTACT INFO
EMAIL
Request for informationOmega Flex, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Instagram icon
LinkedIn icon
COMPANY OVERVIEW

Gas Pipe Solutions for Commercial Uses

Commercial solutions for all your gas piping needs including natural gas and propane, diesel, gasoline, biofuels, and medical gas. Applications include backup generators, boilers, commercial laundries and restaurants, high rise apartments and condos, hospitals, assisted living and dental.

ALL PRODUCTS

Omega Flex Product Experts  

Meditrac - Corrugated Metal Tubing (CMT)

Mathis Carlson
Meditrac by Omega Flex
Special Projects and Education Manager
Direct: 610-280-4167 Work
Mobile: 484-753-947
Email: mathis.carlson@omegaflex.com
For emails: Add "ARCAT" in the subject line for faster response

ASSE: 6005 Medical Gas Specialist, 6010 Medical Gas Installer, 6020 Medical Gas Inspector, 6030 Medical Gas Verifier, 6035 Bulk Medical Gas Verifier, 6040 Medical Gas Maintenance, 6050 Medical Gas Instructor, 6060 Medical Gas Designer, MGPHO CMGV, MGPHO President  

Rated 5 based on 1 product reviews

TracPipe®Counterstrike® CSST Flexible Gas Piping
TracPipe®PS-II CSST Underground Flexible Gas Piping

Joe McGinnis
Manager – Training and Applications Engineering
Direct: 610-280-4131
Email: joe.mcginnis@omegaflex.com
For emails: Add "ARCAT" in the subject line for faster response

Rated 5 based on 1 product reviews

DoubleTrac Double-wall Fuel Oil Piping

Randy Bayless
DoubleTrac Application Engineering Manager
Direct: 610-280-4111
Mobile: 610-563-3862
Email:  randy.bayless@omegaflex.com
For emails: Add "ARCAT" in the subject line for faster response

Rated 5 based on 1 product reviews

Chlorine Transfer Hose Assemblies, Vacuum Jacket Hose Assemblies, CGA 440 Oxygen Hose Assemblies, Hydrocarbon Drain Hose Assemblies, Vibration Absorbers

Don Savidge
Director of Industrial Sales
Mobile: 484-624-7475
Email: don.savidge@omegaflex.com
For emails: Add “ARCAT" in the subject line for faster response

Rated 5 based on 1 product reviews

MediTrac® Corrugated Medical Tubing (CMT)  

A division of OmegaFlex®, an industry leader in metal hose design, MediTrac® corrugated medical tubing (CMT) represents the next generation of copper tubing for medical gas distribution. Revolutionary in design and American-made, MediTrac marries the benefits of traditional brazed, cleaned and capped copper tubing with long, coiled lengths that significantly reduce hot work, installation time and labor costs.

Thanks to a unique copper alloy, patent-pending design, and continuous-length rolls, MediTrac eliminates brazed sections and elbow joints that are prone to leaks and contamination. Simply roll out the length, bend it to fit the facility space as needed, and connect the source and distribution points using axial swaged, quick-assembly fittings. This adaptability makes MediTrac an ideal solution for new, renovated and retrofitted healthcare settings including: medical, dental, ambulatory, rehabilitation, clinic, veterinary and long-term care facilities.

Designed to last the lifetime of a facility and sized 1/2″ to 2″, MediTrac can be used with all K, L and DWV medical tubing for a full array of medical gases:

  • Medical air

  • Oxygen

  • Nitrogen

  • Nitrous oxide

  • Carbon dioxide

  • Medical vacuum



Revolutionary Technology
Unlike traditional copper tubing used for medical gas distribution, MediTrac installs quickly with one continuous length from the gas source to a terminal device. Jacketed with a fire-retardant polymer, sized 1/2" to 2", safe and bendable, MediTrac proves ideal for any new, renovated or retrofitted medical, dental, clinic or care facility.

Reduced Costs
Installs quickly and easily, even along parallel systems, to significantly reduce labor costs.

Mitigated Risk of Contamination
Minimizes hot work, dust and construction that can contaminate healthcare environments.

Long, Continuous Lengths
Eliminates brazed sections and elbows with long, bendable lengths that can be adjusted as needed.

Ease of Installation
Cuts installation time dramatically with minimal hot work and just two connections.

Patent-pending System
American-engineered and manufactured by OmegaFlex, a global leader in metal hose design.

Ideal for Healthcare
Offers strength, durability, seismic-resistance, and layout flexibility for all types of medical gases.

Never-Ending Ingenuity
Fully compliant with NFPA 99 (2018) code and rated to 1,000°F, MediTrac makes new and retrofit installations a snap with axial, swaged quick-assembly fittings that minimize the potential for error or system breaches.

Rated 5 based on 1 product reviews
BIMSPECSVIDEOS

TracPipe® CounterStrike® Natural Gas & LP Piping System  

• Seismic Resistance
• Corrosion Resistance
• Fewer Fittings
• Faster Install
• Inside or Outside
• Above Ground or Below Ground in Conduit
• No Additional Bonding Requirements for Tracpipe®CounterStrike®
• Robust Single Jacket Design
• Tracpipe®CounterStrike® is Non-annealed Making It More Crush Resistant
• Long Lengths up to 500 feet
• Flexible and Bendable
• AutoFlare® fitting
• Short 25 Foot Rolls
• Single Source for All Your CSST Needs Underground Tracpipe® PS-II
• Sizes 3/8" to 2"
• Contractor Grade

Rated 5 based on 1 product reviews
CADBIMSPECS

A pre-sleeved, “one-step" gas installation system for underground, rooftop, or exterior wall applications. TracPipe® PS-II can be installed under buildings, slab, roads, driveways—it's perfect for gas installations in a variety of applications where speed, reliability, and safety are paramount.

TracPipe® PS-II is constructed from OmegaFlex® standard TracPipe® Stainless Steel Flexible Gas Pipe sleeved in a fully vent-capable polyethylene sleeve. TracPipe® PS-II is supplied in standard lengths on reels or custom cut lengths. Product should be stored in an area that will not expose it to damage or outdoor elements.

TracPipe® PS-II Fittings are constructed from TracPipe® patented AutoFlare® fittings with a plastic containment coupling and 1/4" NPT vent port. Fittings assemble without special tools. Click here to view TracPipe PS-II Fittings using our Online Catalog.

Product Capabilities

  • Popular TracPipe® System product enhanced with a flexible black jacket, vented fittings, and a yellow layline for underground/other applications

  • Vented containment system for gas control safety

  • Installs in a fraction of the time to other piping materials

  • Extremely damage resistant

  • Easy to handle

  • Quick attachment fittings

  • NPT connections

  • Long lengths w/o joints

Product Applications

  • Under Buildings/Slab

  • Rooftops

  • Exterior walls

  • Pool Heaters

  • School Labs

  • Barbecues

  • Island Ranges

  • Gas Lamps/Torches

  • Stadiums

Product advantages over other materials

  • Lower installed cost

  • Shortened installation time

  • Easy to handle

  • Flexible

  • Ease of connection

  • Wide range of fittings

  • Can be installed under slab without additional protection

Rated 5 based on 1 product reviews
CADBIMSPECS

TracPipe® PS-II Direct Bury, Self-Vented Gas System  

A pre-sleeved, “one-step" gas installation system for underground, rooftop, or exterior wall applications. TracPipe® PS-II can be installed under buildings, slab, roads, driveways—it's perfect for gas installations in a variety of applications where speed, reliability, and safety are paramount.

TracPipe® PS-II is constructed from OmegaFlex® standard TracPipe® Stainless Steel Flexible Gas Pipe sleeved in a fully vent-capable polyethylene sleeve. TracPipe® PS-II is supplied in standard lengths on reels or custom cut lengths. Product should be stored in an area that will not expose it to damage or outdoor elements.

TracPipe® PS-II Fittings are constructed from TracPipe® patented AutoFlare® fittings with a plastic containment coupling and 1/4" NPT vent port. Fittings assemble without special tools. Click here to view TracPipe PS-II Fittings using our Online Catalog.

Product Capabilities

  • Popular TracPipe® System product enhanced with a flexible black jacket, vented fittings, and a yellow layline for underground/other applications

  • Vented containment system for gas control safety

  • Installs in a fraction of the time to other piping materials

  • Extremely damage resistant

  • Easy to handle

  • Quick attachment fittings

  • NPT connections

  • Long lengths w/o joints

Product Applications

  • Under Buildings/Slab

  • Rooftops

  • Exterior walls

  • Pool Heaters

  • School Labs

  • Barbecues

  • Island Ranges

  • Gas Lamps/Torches

  • Stadiums

Product advantages over other materials

  • Lower installed cost

  • Shortened installation time

  • Easy to handle

  • Flexible

  • Ease of connection

  • Wide range of fittings

  • Can be installed under slab without additional protection

Rated 5 based on 1 product reviews
CADBIMSPECS

DoubleTrac® Semi-Rigid Double-Wall Fuel Oil Piping System  

DoubleTrac® installs easier – and reduces installation costs.
Like our entire line of flexible piping. DoubleTrac® flexible direct burial piping is easier to install and is less labor-intensive than rigid pipe installations. DoubleTrac® requires no special tools to assemble and can be bent by hand. The special field-attachable fittings provide a reliable metal-to-metal seal through our proven technology. What's more, it's supplied in continuous lengths from a spool that eliminates the need for splice joints – no electrofusion joint welding, no adhesives, no curing problems, and no leaks.

DoubleTrac® creates an environmentally safer system – and at a lower cost.
DoubleTrac's® innovative double-wall design includes a primary interior layer of zero-permeation, highly corrosion resistant corrugated stainless steel with an outer EFEP barrier layer bonded to a Nylon 12 protective layer. The unmatched strength of stainless steel combined with the superior permeation resistance of EFEP in the secondary barrier layer combine to provide highly durable design utilizing proven materials in the industry. The interstitial space provides continuous monitoring for leak detection – making DoubleTrac® the industry's most effective Zero Permeation piping solution.

Rated 5 based on 1 product reviews
CADBIMSPECSVIDEOS

DoubleTrac® installs easier – and reduces installation costs.
OmegaFlex has a well-earned reputation as a leader in flexible piping technology and has developed a number of unique corrugated piping products specifically for the distribution of liquid and gaseous fuels including the DoubleTrac flex connector.

DoubleTrac® creates an environmentally safer system
OmegaFlex DoubleTrac flex connectors are manufactured from heavy wall T316L stainless steel corrugated inner core, with all stainless steel end fittings. The DoubleTrac flex connector easily connects to other pipework system components; the all stainless steel construction complies with NFPA 30/30A and is listed to UL 2039.

Rated 5 based on 1 product reviews
BIMVIDEOS

The Newest Flexible Piping System from OmegaFlex for Diesel Exhaust Fluid Diesel Exhaust Fluid (DEF) is now required by diesel-fueled heavy-duty trucks, pickups, SUVs and vans. DEF is used to destroy harmful emissions in the exhaust and to meet the latest EPA environmental standards. The entire system with simple fittings can be installed using standard hand tools. OmegaFlex® has a reputation as a leader in flexible piping technology and has developed a number of unique corrugated tubing products specifically for the distribution of liquid and gaseous fuels including DEF-Trac™.

Featured Benefits

  • 316 Highly flexible stainless steel tubing

  • Stainless steel fittings – field attachable

  • Self flaring – metal to metal sealing

  • Insulated or un-insulated jacket

  • Available with or without heat tracing

  • No special tools required for assembly

  • Fluid components meet ISO 22241-3 standard

Rated 5 based on 1 product reviews
VIDEOS

OmegaFlex® Industrial Division  

The OmegaFlex® Chlorine Hose Assembly consists of corrugated Monel 400 alloy tubing with Monel 400 one or two layers of braid. End fittings are either schedule 80 Monel NPT or Type A carbon steel Lap Joint flanges with Monel stub ends. 304 stainless steel casing covers the outside of the assembly. The hose assemblies are manufactured in accordance with the Chlorine Institute pamphlet 6 current addition.

Rated 5 based on 1 product reviews

Cryogenic / Vacuum Jacketed Hose Assemblies Vacuum Jacketed hose assemblies are typically found in cryogenic applications because of their insulation properties. Vacuum jacketed with multi-layer insulation creates a low heat transfer rate which minimizes cryogenic liquid boil-off. Jacketed hoses are also used in applications where containment of the media is critical in case of rupture of the inner hose.

Rated 5 based on 1 product reviews

OmegaFlex® Oxygen Transfer hoses are fully constructed from stainless steel and are rated for pressures up to 1100 psig.

• Constructed with 1/2" 316ss hose and

304ss braid

• 304ss outer protective casing

• Available in custom lengths

• Stainless steel CGA 440 end connections

• Exceptional flexibility, hose resists kinking

• Cleaned for oxygen service

Meets all applicable FDA and CGA Guidelines

Applications, Cryo-biological and medical systems

and Gas filling plants

Rated 5 based on 1 product reviews

OmegaFlex® insulated extruded corrugated braided hose consists of corrugated 300 series 316L stainless steel hose with one layer of 304 stainless steel braid, one layer of non-halogenated fiberglass (E-glass) braid with an outer jacket of Linear Low Density Polyethylene (LLDPE), green in color. Several end fitting configurations can be used on the 300 Series insulated extruded (LLDPE) hose. After fabricating a hose assembly using OmegaFlex® 300 series insulated extruded (LLDPE) hose, a silicone end seal wrap is used to partially cover the end fitting and any exposed stainless steel/fiberglass braided hose.

Rated 5 based on 1 product reviews

• Cleaned, dried and sealed in bags for use on refrigeration

and air conditioning systems.

• Designed for installation in either suction or discharge lines.

• Vibration Absorbers with vapor barrier covers are available.

• Vibration Absorbers are available in custom lengths and

with special end configurations.

• Bronze Vibration Absorbers are recognized by UL/CSA

(file number: SA 10717).

• Stainless Vibration Absorbers are recognized by UL/CSA

(file number: SA 10717).

• OmegaFlex® Vibration Absorbers are compatible with

non-ammonium based alternative refrigerants

• Available in bronze and stainless steel.

• Bronze hose made from 95/5 and bronze braid made

from 90/10.

• Stainless hose and braid made from series 300 stainless

steel.

Rated 5 based on 1 product reviews