MITTEN Building Products

Siding, Shake, Stone and Accessories

CONTACT INFO
5A - 225 Henry St.
Brantford, ON, Canada N3S 7R4
Toll Free: 888-648-8364
Phone:
EMAIL
Request for informationMITTEN Building Products Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Pinterest icon
LinkedIn icon
COMPANY OVERVIEW

Mitten is the original Canadian manufacturer and market leader of vinyl siding. Our continued focus on operational excellence has set the industry benchmark for service, quality, performance and design,backed by the best in class life time warranty.


As a coast to coast distributor of premium exterior building products we are the link between architects,builders and installers providing an endless variety of business and design solutions. As part of the Cornerstone Building Brands family, we are the largest manufacturer of exterior building products in North America.


Our Canadian made vinyl siding has the largest and boldest colour pallet in the industry and our colour matched aluminum, shake, stone, and accessories provide the perfect complements and finishing touches to any project. Our products maximize curb appeal and benefit installers by minimizing labour requirements.

ALL PRODUCTS

Siding  

Siding for the contemporary home

  • Available in 4 woodgrain and 4 solid, on-trend colours

  • Backed with a ridged foam for additional strength and durability

  • Premium .046" heavy wall panels designed to shield and protect your home

  • Withstands winds up to 139 mph

  • Stacked lock system

  • Low gloss - colour-rich finish

  • Distinctive deep silhouette provides rich shadow lines

  • No fade promise* - Rustic Colours

  • Limited Lifetime Warranty

Rated 5 based on 1 product reviews
CADBIMSPECSSPECWIZARDSCATALOGSVIDEOSCERTIFICATIONSDATASHEETS

Protect your home investment with Sentry!

  • Available in all 33 of Mitten's bold (17) and traditional (14) colours

  • Offered in 3 modern profiles

  • Roll-over nail hem increases rigidity to resist bowing and buckling

  • Low gloss colour-rich finish with cedar-grain texture

  • Premium .044” heavy wall panels designed to shield and protect your home

  • Distinctive deep silhouette provides rich shadow lines

  • Contoured lock system design helps connect your panels securely to walls and stay there for
    added “peace of mind”

  • Withstands winds up to 180 mph

  • Compatible with Mitten Dark Roast Trims – the darkest vinyl colour in the industry

  • Lifetime Fade Protection Guarantee

  • Limited Lifetime Warranty

Rated 5 based on 1 product reviews
CADBIMSPECSSPECWIZARDSCATALOGSVIDEOSLEEDCERTIFICATIONSDATASHEETS

Get the look and protection of our ultra-premium variegated siding.

  • Available in 4 multi-tone RUSTIC colours backed by a No Fade Promise*
    *Product will not fade in excess of a Delta E of 1 Hunter unit outside the manufacturing
    tolerances in the first 5 years and a Delta E of 2 Hunter units outside the manufacturing
    tolerances after the first 5 years from the date of the original installation of the product
    on the property.

  • Offered in 3 modern profiles

  • Roll-over nail hem increases rigidity to resist bowing and buckling

  • Low gloss, two-tone colour-rich finish with cedar-grain texture

  • Premium .044” heavy wall panels designed to shield and protect your home

  • Distinctive deep silhouette provides rich shadow lines

  • Contoured lock system design helps connect your panels securely to walls and stay there for added “peace of mind"

  • Withstands winds up to 180 mph

  • Compatible with Mitten Dark Roast Trims – the darkest vinyl colour in the industry

  • Lifetime Fade Protection Guarantee

  • Limited Lifetime Warranty


Rated 5 based on 1 product reviews
CATALOGSLEEDCERTIFICATIONSDATASHEETS

Board & Batten siding features:

  • Realistic low gloss, cedar grain texture.

  • Wide 7” profile for a unique & distinctive exterior.

  • Durable and virtually maintenance free.

  • Available in the full spectrum of Mitten colours and backed by our Lifetime Fade Protection Warranty.

  • Superior panel construction for lasting strength and durability.

  • Meets or exceeds all North American building codes.

  • Limited Lifetime Warranty.

Rated 5 based on 1 product reviews
CADBIMSPECSSPECWIZARDSCATALOGSVIDEOSLEEDCERTIFICATIONS

Inspired by nature, Highland provides the perfect harmony between beauty and affordability. The brilliant earth tones of Highland are a warm addition to any exterior. Choose Highland with confidence:

  • 17 colours, 3 bold and 14 natural standard colours.

  • Offered in 6 unique profiles

  • Strong .042” nominal thickness provides lasting durability

  • Satin, low gloss, colour-rich finish with wood-grain texture

  • Roll-over nail hem increases rigidity to resist bowing and buckling

  • Attractive profile selections to complement a wide variety of architectural styling

  • Low-maintenance

  • Compatible with Mitten Dark Roast Trims – the darkest vinyl colour in the industry

  • Limited Lifetime Warranty


Rated 5 based on 1 product reviews
CADBIMSPECSSPECWIZARDSCATALOGSVIDEOSLEEDCERTIFICATIONSDATASHEETS

Oregon Pride provides both classic styling and natural beauty. With a subtle wood grain appearance, wide colour offering and a huge selection of profiles to choose from, Oregon Pride is the perfect choice for any home.

  • 14 natural colours to choose from

  • Offered in 4 classic profiles

  • Durable .040” nominal panel thickness

  • Realistic wood-grain texture

  • Wide range of popular profiles and colors to choose from

  • Roll-over nail hem increases rigidity to resist bowing and buckling

  • Compatible with Mitten Dark Roast Trims – the darkest vinyl colour in the industry

  • Limited Lifetime Warranty

Rated 5 based on 1 product reviews
CADBIMSPECSSPECWIZARDSCATALOGSVIDEOSLEEDCERTIFICATIONSDATASHEETS

Combines U-groove design and attractive appearance with the rigidity and durability of premium vinyl.

  • Length/Piece12' (3.66m)
  • Width/Piece10" (25.4cm)
  • Panels/Carton20'
  • Coverage/Carton 200sq.ft. (18.58m2)
  • Limited Lifetime Warranty


Rated 5 based on 1 product reviews
CADBIMSPECSSPECWIZARDSCATALOGSVIDEOSLEEDCERTIFICATIONS

Mitten vinyl soffit in a variety of sizes, profiles & colours. This wide range of options allows homeowners and designers alike to find the perfect solution for their next soffit project.

Vinyl soffit will not rot, peel, chip, flake or blister and vinyl never needs painting. All Mitten vinyl soffit products feature a Limited Lifetime Warranty.

  • Double 5" Soffit

U-groove design and an attractive appearance combined in rigid and durable premium vinyl.

Double 5"; Profile

Available in 4 rustic and all 16 natural colours

0.040" thickness

  • Triple 4" Soffit

U-groove profile is designed for greater rigidity and performance.

Triple 4" Profile

Available in 11 standard colours

Black and Musket Brown available in select profiles for soffit use only

0.040" thickness

  • 7" Beaded Soffit

Beaded soffit adds character and a finishing touch to porch ceilings or larger areas

Single 7" profile

Available Frost (White)

0.040" thickness

  • Equinox Soffit

Premium 10" wide heavy-duty soffit engineered to perform

Triple 3-1/2" Profile

Available in 3 colours (Frost, Brownstone, Musket Brown)

0.045" thickness

  • Jamb-Fit Soffit

A durable soffit with an easy to install lock

Double 4" or Quad 4" profiles available

Available in 3 natural colours (Frost, Bone, Brownstone) as well as Black

0.040" thickness


Rated 5 based on 1 product reviews
CADSPECSSPECWIZARDSCATALOGSVIDEOSLEEDDATASHEETS
Great alternative to wooden lattice!
  • Easily secures to the perimeter of any mobile home, cottage, deck or foundation
  • Special front rail design allows you to maintain access behind your skirting
  • No need to paint ever!
  • Ventilated panels encourage air flow and reduce moisture build-up and musty odors
  • Limited Lifetime Warranty
Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOSLEEDCERTIFICATIONS

Aluminum  

Nothing accents a house like freshly painted trim or looks worse than peeling, rotting trim. Our durable aluminum trim, soffit and gutter products provide the perfect solution. Backed by a lifetime warranty, they're available in a wide array of colors to complement or match or siding
Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Shakes & Stone  

Replicate the appearance of cedar shakes without costly upkeep. Novik Cedar Shakes are available in a range of colours and finishes.
Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS
Replicate the appearance of cedar shakes without costly upkeep. Novik Cedar Shakes are available in a range of colours and finishes
Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS
Replicate the appearance of cedar shakes without costly upkeep. Novik Cedar Shakes are available in a range of colours and finishes.
Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS
Foundry's most popular cedar profile, the 7" Split Shake features versatile, warm, authentic texture.
Rated 5 based on 1 product reviews
CATALOGSVIDEOS
For bold texture, Foundry Staggered Shakes offer a rough-sawn appearance that gives your home a more rustic quality.
Rated 5 based on 1 product reviews
CATALOGSVIDEOS
  • Length/Piece 41.75" (10.61m)
  • Width/Piece 13.13" (33.34cm)
  • Panels/Carton 10
  • Coverage/Carton 25sq.ft. (2.32m)
Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS
  • Length/Piece 48" (1.22m)
  • Width/Piece 18.5" (47cm)
  • Panels/Carton 9
  • Coverage/Carton 50sq.ft. (4.65m)
  • Nom. Thickness .090" (2.29mm)
Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS
  • Length/Piece 48" (1.22m)
  • Width/Piece 18.5" (47cm)
  • Panels/Carton 9
  • Coverage/Carton 50sq.ft. (4.65m)
  • Nom. Thickness .090" (2.29mm)
Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS
  • Length/Piece 45.38" (1.15m)
  • Width/Piece 20.5" (52.07cm)
  • Panels/Carton 10
  • Coverage/Carton 50sq.ft. (4.65m)
  • Nom. Thickness .095" (2.41mm)
Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

Genstone - The Beauty of Stone Made Easy!

  • Ease of Installation - Simple, mortarless installation convenient for do-it-yourselfers and professional contractors
  • Authentic look and feel - Four profile patterns, cast from real stone ensure a genuine finish
  • Durable - GenStone is waterproof, impact resistant and protected against fading, peeling or blistering
  • Economical - Installation and material costs for GenStone are substantially less than conventional masonry
  • 25-Year Limited Warranty


Rated 5 based on 1 product reviews
CATALOGSVIDEOS
Suitable for exterior and interior applications, Versetta Stone adds the beautiful detail of traditional stone masonry with easy installation, offering a complete program founded on quality, speed and a well-established brand in the building products industry.
Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Windows  

More value. More performance. More solutions. Known for energy efficiency, durability and low maintenance, vinyl windows are the most commonly used window type in North America today. Ply Gem offers a wide variety of vinyl window style and shapes.

There are 4 series of vinyl windows to suit your needs. Varying from double- to triple-glazing and interior or exterior glazed. These series are: Vista, Comfort, Classic and Enviro.
Rated 5 based on 1 product reviews
CATALOGSVIDEOS
Make a bold statement. Aluminum-clad vinyl windows offer the best of both worlds: durable, colourful exteriors and maintenance-free vinyl interiors.

With the Design series in both double-and triple-glazing and with the interior matching the Classic series vinyl window, you can mix and match these windows on different elevations for a design upgrade.
Rated 5 based on 1 product reviews
CATALOGSVIDEOS
NOT ALL WINDOWS ARE CREATED EQUAL. Featuring the natural beauty of a wood interior, and eye-catching exterior colours, Ply Gem's Aluminum Clad Wood windows satisfy the need for a premium product offering.

The hem-fir interior can be painted or stained to match your décor.
Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Entry & Patio Doors  

FEEL AT HOME WITH PERFORMANCE AND LUXURY. Home is a feeling. A feeling of peace and comfort. A feeling of security. A feeling of pride that this is your corner of the world, filled with the things you value most. Designed with enduring beauty and style - built for performance - this is the feel of Ply Gem Vinyl Patio Doors. The feel of home.
Rated 5 based on 1 product reviews
CATALOGSVIDEOS
A STYLE ALL YOUR OWN. Aluminum Clad Vinyl patio doors redefine style. This high-quality Aluminum Clad Vinyl door delivers a customizable exterior appearance homeowners will appreciate and a low-maintenance interior that will allow them to have more free time to live life in style. You'll not only enhance the view, you'll help bring the outdoors a little closer.
Rated 5 based on 1 product reviews
CATALOGSVIDEOS
For centuries, doors have been a focal point in the design of a quality home. After all, the front door creates the first impression for visitors and sets the tone for the style of both the exterior and interior of the home. By combining doors, sidelites, and transoms, and selecting from hundreds of slab and doorlite alternatives, you can create spectacular entrance systems that complement the architectural style of your home.
Rated 5 based on 1 product reviews
CATALOGSVIDEOS
Garden doors are a modern alternative to a patio door. Let in a breeze to cool off or to air out your house with the fresh scent of the outdoors. Being half of each, the Garden Door gives you the full option of full length window ventilation with the look of a door. Our hinged garden doors offer a stylish alternative to sliding doors.
Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Building Envelopes  

Blueskin WB Window and Door Flashing is a self-adhering membrane that is impermeable to air, moisture vapor and water.
Rated 5 based on 1 product reviews
CATALOGSVIDEOS
HomeGuard Housewrap products enhance the efficiency of your homes heating and cooling systems and the insulation system.
Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS
A weather resistant barrier is a building's main protection against the damaging effects of the elements.
Rated 5 based on 1 product reviews
CATALOGSVIDEOS
Levelwall reduces air infiltration by insulating the wood studs and eliminating energy transfer.
Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS
IKO Enerfoil is designed to be non-structural sheathing in cavity wall, stud wall or cathedral ceiling construction
Rated 5 based on 1 product reviews
CATALOGSVIDEOS
Foam Insulation
Tytan offers superior filling and sealing of all interior and exterior building gaps, cracks and openings.
Rated 5 based on 1 product reviews
CATALOGSVIDEOS
KOP-R-LASTIC Caulking is a heavy duty caulking ideal for a wide range of construction sealing and adhesive applications in all temperatures.
Rated 5 based on 1 product reviews
CATALOGSVIDEOS
Caulking
High-performance sealant products for every customers' needs. Outdoor and indoor projects, MULCO seals it, "once and for all".
Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Accents  

Ply Gem Trim and Mouldings offer the beauty of wood without the maintenance.



Program Features:

  • Smooth or Woodgrain Finish: Smooth/Smooth or Woodgrain Smooth
  • PVC Trim Boards
  • Sheets & Corners
  • Skirt board
  • Notched Bead Board
  • Post Wrap
  • PVC Sheets
  • PVC Mouldings:
    Casings, Crowns, Sill, Nose, Quarter Round


PVC Trim: Designed to Last

  • Does not contain or absorb moisture
  • Will not rot or crack
  • Holds paint longer without paint peeling
  • Cuts, drills, routes and nails like wood
  • Doesn't require sealing or caulking


Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS
  • Simple clean look
  • 8" diameter columns to suit most house designs
  • Include set of bases
  • Available in 4 colours
  • Accepts load bearing support
Rated 5 based on 1 product reviews
CATALOGSVIDEOS
  • Available in 4 colours
  • 8" x 8" columns to suit most house designs
  • Include set of bases
  • Easy to install
  • Accepts load bearing support
  • Seamless connection with Alpa Railings
  • Decorative skirt option available


Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Alpa's Vinyl Railing collections are one of the strongest exterior vinyl railings on the market. Built with galvanized steel for reinforced strength and cladded in the highest quality vinyl, Alpa railings have the charm of wood without the cost and maintenance.



Perfect for decks, porches, or as handrails for stairs, a variety of distinctive styles and colours available.



Alpa Vinyl Rail features:

  • Engineered to meet and exceed building code requirements
  • Railing design is both beautiful and strong
  • Additional metal stiffeners in the balusters (optional)
  • Complete hidden hardware system (brackets and fasteners are not exposed)
  • Matching beveled edges on all posts and balusters
  • Pre-assembled stair railing system
  • Available in 4 complementary colours
  • Available in 5 distinctive railing collections
  • Easy to install
  • Low maintenance
  • No painting required


Rated 5 based on 1 product reviews
CATALOGSVIDEOS

This style of railing goes well with any type of city home, suburban sub-division home, or a country home and is perfect for deck railings. No exposed connections and fine details make this line a classic. Have some fun and add a decorative baluster accent.

  • Available in 4 Colours
  • Handrails - 2 7/8" Wide
  • Balusters - 1 3/8" Wide
  • Post - 4" x 4"
  • Baluster Rail - Max clear span 92"


Rated 5 based on 1 product reviews
CATALOGSVIDEOS
This style of railing is perfect for low-rise condo balconies, custom homes or any upper walkout deck and balcony. A unique rich look that will give your railings a grand presence.
Rated 5 based on 1 product reviews
CATALOGSVIDEOS
This style of railing is perfect for low-rise condo balconies, custom homes or any upper walkout deck balcony. It will give you the grand look of the Executive, but yet combines a more modern look by incorporating glass. It will give an upscale look to the cottage or your deck.
Rated 5 based on 1 product reviews
CATALOGSVIDEOS
This style of railing is perfect for low-rise condo balconies, cottage decks, or rear yard decks; where the view is the star. Pick your style of glass for a clean lined look. Tempered glass is used as a safety precaution. Tinted or frosted options are also available.
Rated 5 based on 1 product reviews
CATALOGSVIDEOS
Estate X-Series railing will bring your project to another level. Custom designed to any project, this railing can be arranged in a number of ways. The Estate X-Series adds the perfect finishing touch on any project or home. Use it as a decorative Juliet low front accent for windows or on flat top roof entries. Design a number of styles for your taste by combining it with the Classic decorative railing. All available in our five Alpa colours.
Rated 5 based on 1 product reviews
CATALOGSVIDEOS
Alpa products save you time and money--and our fences and gates are no exception. Our standard pre-made fence panels for 4' and 6' fence sections will make any fencing project move ahead of schedule. Plus, our vinyl fences are completely weather-resistant, and they never rust or rot. Simply rinse your fence off with a garden hose when dirty. Talk about low-maintenance!
Rated 5 based on 1 product reviews
CATALOGSVIDEOS
  • Self lubricating hinges
  • Heavy wall extruded aluminum frame
  • Diecast internal miter corners
  • Durable baked enamel duracron finish
  • Heavy duty torsion bar closer
  • Installation hardware included
  • Tempered safety glass
  • Triple rubber sweep
  • Victoria Doors #1 to #4 & Colonial comes with interchangeable screen on top section only
  • Standard DX handle


Rated 5 based on 1 product reviews
CATALOGSVIDEOS
Shutters are an easy and inexpensive way to add curb appeal. Available in a variety of colours to complement all house styles. Quick and Easy Installation on any surface Staytru colour technology provides UV resistand shutters that never need to be painted or stained. One piece appearance custom built system available to the nearest 1/4" to fit the exact length of your window. Lifetime Limited Warranty.
Rated 5 based on 1 product reviews
CATALOGSVIDEOS
  • Available in 17 colors
  • Available widths: 12" - 14"
  • Available lengths: 22" - 72" in 1/4" increments
Rated 5 based on 1 product reviews
CATALOGSVIDEOS
  • Available in 17 colors
  • Available widths: 12" - 14.5"
  • Available lengths: 22" - 72" in 1/4" increments
Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Gable Vents allow heat to escape in the summer and prevent the formation of condensation during the winter. Ply Gem gable vents are available in round, square, octagonal, half-round and rectangular sizes to accentuate your siding. Ply Gem Gable Vents are perfectly colour matched to all Mitten siding colors.

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

Ply Gem Mounting Blocks are the industry standard for mounting all exterior fixtures on any surface. Distinctive style and matching colors paired with durability and easy installation make these the mounting blocks of choice. These products conceal the cut edges of siding for a finished, professional look, while eliminating moisture and air infiltration. Ply Gem Mounting Blocks are perfectly colour matched to all Mitten siding colors.

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

Architectural Solutions  

With all visible surfaces coated, Siparila Topcoat® is a high quality wooden exterior siding that stays strong and beautiful. Siparila Topcoat® wood siding ships ready to use and does not require further treatments once on the construction site, making it suited for both new construction and renovations. Siparila Topcoat® siding profiles are designed to hide visible fasteners and are end-matched to give a clean modern finish. The result is a beautiful, flawless, nail-free finish. Siparila Topcoat® sidings are available in several profiles and a rich variety of colours.


Rated 5 based on 1 product reviews
CATALOGSVIDEOS
Use Siparila Topcoat® corner pieces to ensure the durability of the building. Siparila has different solutions for finishing the outside and inside corners. Regardless of the solution you choose, it is recommended that your corner trims are fastened using full round head hot-dipped galvanized nails, minimum length is 2 1/2". The nail head must not sink into the wood but sit flush on the surface.
Rated 5 based on 1 product reviews
CATALOGSVIDEOS

For more than 40 years, people have trusted CanExel™ prefinished siding to help protect, enhance and improve their homes. With a beautiful finish, lasting durability, an authentic wood-grain look and a proud legacy, LP goes above and beyond to create products you can enjoy for years.

  • Beautiful finish pre-finished with an advanced multi-coat, heat cured finish
  • Authentic wood grain - a deep wood grain look, with a wide variety of patterns and design
  • Lasting durability CanExel is tested extensively to ensure its durability and performance
  • 3 profiles Ced-R-Vue, Ridgewood and UItraPlank
  • 21 colours available


Rated 5 based on 1 product reviews
CATALOGSVIDEOS

In a constant quest for innovation and continuous improvement, MAC Metal Architectural have redesigned their flagship profile, the Harrywood, to offer you an improved version that will simplify the installer's life while offering the same elegant design. This steel siding will blend in perfectly with both contemporary and classic designs. Combining style, sturdiness, and sustainability, it will undoubtedly enhance the look of your project!

Rated 5 based on 1 product reviews
CADCATALOGSVIDEOS

MAC Metal's new series of profiles Board and Batten (BB) and Reverse Board and Batten (RBB) are the optimal choices for bringing an inimitable, warm touch to your home. These steel siding profiles will create a unique, modern look to any of your projects. Installing these profiles will enhance your home with a timeless, ultra-customized look.

Choosing the Board and Batten profile series means treating yourself to the perfect aesthetic for your project. Give yourself peace of mind with these durable and ultra-versatile profiles, which have the protection of MAC's 40-year warranty.


Rated 5 based on 1 product reviews
CADCATALOGSVIDEOS

Harrywood Block's clean lines, accentuated by cross-grooves, give it a distinctive modern finish. Once installed, the look of this exterior siding is reminiscent of slender blocks of ceramic, combined with the strength of steel.

Harrywood Block offers almost unlimited installation customization options. It can be installed in either an offset joint or breaking bond joint. Plus, the profile can easily be installed vertically, horizontally, and even diagonally.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Chic and timeless, this exterior siding brings a contemporary touch to any architectural project. With a beveled edge, which creates a spaced plank look, MAC Metal Architectural's Norwood provides depth to your designs. Its nuanced shades and grain patterns perfectly replicate the look of wood, creating a warm, natural look for your home for years to come. Now available in two widths, Norwood and Norwood Mini offer a host of installation possibilities.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

At the heart of today's architectural trends, architectural panels are now an integral part of our environment. With Polymac, MAC wants to make it more accessible to make your architectural dreams a reality! Bringing a modern touch, Polymac architectural panels offer style, strength, and efficiency. The strength of their design lies not only in their adaptability and flexibility, but also in the many complementary accessories that are readily available. Polymac siding is the most effective and affordable alternative on the market. It is available in several standard sizes, making it easy to measure and quick to install.

Rated 5 based on 1 product reviews
CADCATALOGSVIDEOS

The Norwood Mini profile and two-dimensional board combine the charm and simplicity of Scandinavian style with its narrow or multi-width strips. Used alone or in combination with Norwood, Norwood Mini siding will allow you to create multiple pattern possibilities. It will definitely add depth and a distinguished look to your project.

Let your creativity flow by combining Norwood Mini with Norwood and create an infinite variety of installation patterns.

Rated 5 based on 1 product reviews
CADCATALOGSVIDEOS

Uniquely designed, the seamless Metal Block perfectly replicates the look of architectural blocks. Choose the distance between the cross-grooves on your project to leave an incomparable signature.

Use them in 12 in. x 12 in. size to reproduce the look of steel tiles or in 12 in. x 24 in. to recreate ceramic blocks – and all this at a fraction of the price. This exterior siding is versatile in both its design and installation, as it can be installed diagonally, horizontally, and vertically.

Rated 5 based on 1 product reviews
CADCATALOGSVIDEOS

Versa adds dynamism and stature to any project with its wide profile and allows for unparalleled design and installation flexibility. Whether you install it horizontally, vertically, or diagonally, with this type of exterior siding you will be sure to create the environment you have always dreamed of to enhance the look of your home.


Rated 5 based on 1 product reviews
CADCATALOGSVIDEOS

Used as exterior wall siding, MS 1 & MS 2 triangular pinch strip profiles have no visible joints and are a must in the design of living spaces that emphasize clean, flat surfaces. Installed as roofing, siding, or to create perfectly balanced lines from roof to wall, it will give your project a timeless linear design.

Rated 5 based on 1 product reviews
CADCATALOGSVIDEOS

The MS 1 Modular with pinch strip offers you a world of design possibilities. The sleek lines and large flat surfaces that characterize this multidimensional profile will inevitably provide a contemporary look that will most definitely turn heads. It is available in three different widths, 11 3/8 in., 15 5/8 in. and 19 1/4 in. With no visible joints, this profile will create a distinctly grand effect.

Rated 5 based on 1 product reviews
CADCATALOGSVIDEOS

Corrugated MS 380 is a contemporary alternative to a classic corrugated paneling with its slight 3/8 in. corrugation. Whether inserted to create an architectural detail or installed over a large area, this exterior wall siding creates a gentle sinuosity that adds dynamism and rhythm to a building.

Rated 5 based on 1 product reviews
CADCATALOGSVIDEOS

MS 750 and MS 750I profiles are economical, robust, and versatile solutions. Quick to install, these wall coverings are the perfect application for exterior walls, interior walls, and ceilings.

Rated 5 based on 1 product reviews
CADCATALOGSVIDEOS
Need detailed information about our products? Explore our product literature.
Rated 5 based on 1 product reviews
CATALOGSVIDEOS
Are you looking for technical data related to a specific product?
Rated 5 based on 1 product reviews
CATALOGSVIDEOS
Have you decided to install your new products yourself? A little planning will go a long way.
Rated 5 based on 1 product reviews
CATALOGSVIDEOS
We feel it is our responsibility to tell you why, when and how to care for your new products and defend against their worst enemies - water, mildew, fungus and the damaging effects of the sun's ultraviolet rays.
Rated 5 based on 1 product reviews
CATALOGSVIDEOS