MITTEN Building Products

Siding, Shake, Stone and Accessories

CONTACT INFO
EMAIL
Request for informationMITTEN Building Products Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Pinterest icon
LinkedIn icon

Protect your home investment with Sentry!

  • Available in all 33 of Mitten's bold (17) and traditional (14) colours

  • Offered in 3 modern profiles

  • Roll-over nail hem increases rigidity to resist bowing and buckling

  • Low gloss colour-rich finish with cedar-grain texture

  • Premium .044” heavy wall panels designed to shield and protect your home

  • Distinctive deep silhouette provides rich shadow lines

  • Contoured lock system design helps connect your panels securely to walls and stay there for
    added “peace of mind”

  • Withstands winds up to 180 mph

  • Compatible with Mitten Dark Roast Trims – the darkest vinyl colour in the industry

  • Lifetime Fade Protection Guarantee

  • Limited Lifetime Warranty

Rated 5 based on 1 product reviews

Get the look and protection of our ultra-premium variegated siding.

  • Available in 4 multi-tone RUSTIC colours backed by a No Fade Promise*
    *Product will not fade in excess of a Delta E of 1 Hunter unit outside the manufacturing
    tolerances in the first 5 years and a Delta E of 2 Hunter units outside the manufacturing
    tolerances after the first 5 years from the date of the original installation of the product
    on the property.

  • Offered in 3 modern profiles

  • Roll-over nail hem increases rigidity to resist bowing and buckling

  • Low gloss, two-tone colour-rich finish with cedar-grain texture

  • Premium .044” heavy wall panels designed to shield and protect your home

  • Distinctive deep silhouette provides rich shadow lines

  • Contoured lock system design helps connect your panels securely to walls and stay there for added “peace of mind"

  • Withstands winds up to 180 mph

  • Compatible with Mitten Dark Roast Trims – the darkest vinyl colour in the industry

  • Lifetime Fade Protection Guarantee

  • Limited Lifetime Warranty


Rated 5 based on 1 product reviews

Board & Batten siding features:

  • Realistic low gloss, cedar grain texture.

  • Wide 7” profile for a unique & distinctive exterior.

  • Durable and virtually maintenance free.

  • Available in the full spectrum of Mitten colours and backed by our Lifetime Fade Protection Warranty.

  • Superior panel construction for lasting strength and durability.

  • Meets or exceeds all North American building codes.

  • Limited Lifetime Warranty.

Rated 5 based on 1 product reviews

Inspired by nature, Highland provides the perfect harmony between beauty and affordability. The brilliant earth tones of Highland are a warm addition to any exterior. Choose Highland with confidence:

  • 17 colours, 3 bold and 14 natural standard colours.

  • Offered in 6 unique profiles

  • Strong .042” nominal thickness provides lasting durability

  • Satin, low gloss, colour-rich finish with wood-grain texture

  • Roll-over nail hem increases rigidity to resist bowing and buckling

  • Attractive profile selections to complement a wide variety of architectural styling

  • Low-maintenance

  • Compatible with Mitten Dark Roast Trims – the darkest vinyl colour in the industry

  • Limited Lifetime Warranty


Rated 5 based on 1 product reviews

Oregon Pride provides both classic styling and natural beauty. With a subtle wood grain appearance, wide colour offering and a huge selection of profiles to choose from, Oregon Pride is the perfect choice for any home.

  • 14 natural colours to choose from

  • Offered in 4 classic profiles

  • Durable .040” nominal panel thickness

  • Realistic wood-grain texture

  • Wide range of popular profiles and colors to choose from

  • Roll-over nail hem increases rigidity to resist bowing and buckling

  • Compatible with Mitten Dark Roast Trims – the darkest vinyl colour in the industry

  • Limited Lifetime Warranty

Rated 5 based on 1 product reviews

Combines U-groove design and attractive appearance with the rigidity and durability of premium vinyl.

  • Length/Piece12' (3.66m)
  • Width/Piece10" (25.4cm)
  • Panels/Carton20'
  • Coverage/Carton 200sq.ft. (18.58m2)
  • Limited Lifetime Warranty


Rated 5 based on 1 product reviews

Mitten vinyl soffit in a variety of sizes, profiles & colours. This wide range of options allows homeowners and designers alike to find the perfect solution for their next soffit project.

Vinyl soffit will not rot, peel, chip, flake or blister and vinyl never needs painting. All Mitten vinyl soffit products feature a Limited Lifetime Warranty.

  • Double 5" Soffit

U-groove design and an attractive appearance combined in rigid and durable premium vinyl.

Double 5"; Profile

Available in 4 rustic and all 16 natural colours

0.040" thickness

  • Triple 4" Soffit

U-groove profile is designed for greater rigidity and performance.

Triple 4" Profile

Available in 11 standard colours

Black and Musket Brown available in select profiles for soffit use only

0.040" thickness

  • 7" Beaded Soffit

Beaded soffit adds character and a finishing touch to porch ceilings or larger areas

Single 7" profile

Available Frost (White)

0.040" thickness

  • Equinox Soffit

Premium 10" wide heavy-duty soffit engineered to perform

Triple 3-1/2" Profile

Available in 3 colours (Frost, Brownstone, Musket Brown)

0.045" thickness

  • Jamb-Fit Soffit

A durable soffit with an easy to install lock

Double 4" or Quad 4" profiles available

Available in 3 natural colours (Frost, Bone, Brownstone) as well as Black

0.040" thickness


Rated 5 based on 1 product reviews
Great alternative to wooden lattice!
  • Easily secures to the perimeter of any mobile home, cottage, deck or foundation
  • Special front rail design allows you to maintain access behind your skirting
  • No need to paint ever!
  • Ventilated panels encourage air flow and reduce moisture build-up and musty odors
  • Limited Lifetime Warranty
Rated 5 based on 1 product reviews